text.skipToContent text.skipToNavigation

AKTMLED

by Prescolite 

The AKTM Series of line voltage LED track heads provide powerful, high quality light for commercial and retail applications with long life and significant energy savings.

  • High Output - 900 up to 2500 delivered lumens
  • Available in 2700K, 3000K, or 3500K
  • 80 or 90 CRI
  • 2-Step MacAdam Ellipse Color Consistency
  • Factory configurable beam spread options - 18° to 55°
  • High performance driver compatible with forward and reverse phases dimming controls
  • Equipped with integral heat sink providing a minimum of 50,000 hrs at 80% lumen maintenance
  • Luminaires are certified by a National Recognized Testing Lab (NTRL), either UL or CSA
  • 5-year warranty

Product Details

General

Aperture 4 in
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Lobby
  • Conference Room
  • Meeting Room
  • Common Areas
Light Source LED
Trim Type Adjustable
Type Track

Resources/Downloads