-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Troffers
- CBT Back-Lit Troffer
Item Added to Your Cart!
CBT Back-Lit Troffer
By Columbia Lighting
CBT Back-Lit Troffer
By Columbia Lighting
The CBT is an affordable LED lensed troffer with smooth, even illumination. With its LED energy saving technology, CBT is perfect for offices, classrooms and many other applications. Switchable Lumen and Switchable CCT technology create built-in versatility; choose between multiple configuration options for the right output with one easy switch.
- Switchable Lumen technology: 4400/3300/2750 lumens (1x4 and 2x2) 5500/4400/3300 lumens (2x4)
- Swithcable CCT technology: 3500/4000/5000K (2x4)
- 80 CRI
- 0–10V dimming to 10%
- Recessed or surface mount
- Universal voltage (120–277V)
- IC rated
- Smooth even illumination across the face of the luminaire
- Acrylic micro-optics over each LED provide edge-to-edge illumination
- DLC® (DesignLights Consortium) Qualified. Please refer to DLC website for specific product qualification at www.designlights.org
Product Details
General
Application |
|
Category General | Back-Lit Troffer |
Color | White |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Construction Material - Main | Steel Housing, Aluminum Frame |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Environmental Conditions | Damp Location |
LED | Yes |
Light Distribution | Direct |
Light Source | LED |
Listings |
|
Material - Housing | Steel |
Max Ambient Temperature | 25 °C |
Min Ambient Temperature | -20 °C |
Mounting Type |
|
New Products | Yes |
Product Category | Recessed Linear Troffers & Panels |
SwitchableTechnology | Switchable Lumen & CCT |
Warranty Length | 5 Year Warranty |
Certifications and Compliance
Certified Listed Location | Damp Location Listed |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Literature
Sell Sheets
Videos
Columbia Lighting's CBT (Back-lit Panel)
Installation/Instruction Manual (IOM)
BIM
Test Documents
Please wait, preparing to download your file.
Photometry (27)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CBT14-LS35_2750lm
|
3500 °K | 80 CRI | 2989 lm | 120 | 24.9 W | Ambient | |
CBT14-LS35_3300lm
|
3500 °K | 80 CRI | 3502 lm | 114 | 30.65 W | Ambient | |
CBT14-LS35_4400lm
|
3500 K | 80 CRI | 4444 lm | 107 | 42 W | Ambient | |
CBT14-LS40_2750lm
|
4000 °K | 80 CRI | 2941 lm | 122 | 24.13 W | Ambient | |
CBT14-LS40_3300lm
|
4000 °K | 80 CRI | 3467 lm | 117 | 29.62 W | Ambient | |
CBT14-LS40_4400lm
|
4000 K | 80 CRI | 4404 lm | 108 | 41 W | Ambient | |
CBT22-LS35_2750lm
|
3500 °K | 80 CRI | 2991 lm | 122 | 24.45 W | Ambient | |
CBT22-LS35_3300lm
|
3500 °K | 80 CRI | 3583 lm | 119 | 30.05 W | Ambient | |
CBT22-LS35_4400lm
|
3500 K | 80 CRI | 4474 lm | 111 | 40 W | Ambient | |
CBT22-LS40_2750lm
|
4000 °K | 80 CRI | 3070 lm | 126 | 24.4 W | Ambient | |
CBT22-LS40_3300lm
|
4000 °K | 80 CRI | 3625 lm | 121 | 29.93 W | Ambient | |
CBT22-LS40_4400lm
|
4000 K | 80 CRI | 4550 lm | 113 | 40 W | Ambient | |
CBT24-LS35_3300lm
|
3500 °K | 80 CRI | 3856 lm | 132 | 29.25 W | Ambient | |
CBT24-LS35_4400lm
|
3500 K | 80 CRI | 4890 lm | 125 | 39 W | Ambient | |
CBT24-LS35_5500lm
|
3500 K | 80 CRI | 5842 lm | 118 | 50 W | Ambient | |
CBT24-LS40_3300lm
|
4000 °K | 80 CRI | 3877 lm | 133 | 29.25 W | Ambient | |
CBT24-LS40_4400lm
|
4000 K | 80 CRI | 4963 lm | 127 | 39 W | Ambient | |
CBT24-LS40_5500lm
|
4000 K | 80 CRI | 5964 lm | 120 | 50 W | Ambient | |
CBT24-LSCS_3500K_28W
|
3500 K | 80 CRI | 3626 lm | 131 | 28 W | Ambient | |
CBT24-LSCS_3500K_38W
|
3500 K | 80 CRI | 4998 lm | 126 | 40 W | Ambient | |
CBT24-LSCS_3500K_48W
|
3500 K | 80 CRI | 5994 lm | 122 | 49 W | Ambient | |
CBT24-LSCS_4000K_28W
|
4000 K | 80 CRI | 3775 lm | 140 | 27 W | Ambient | |
CBT24-LSCS_4000K_38W
|
4000 K | 80 CRI | 5246 lm | 138 | 38 W | Ambient | |
CBT24-LSCS_4000K_48W
|
4000 K | 80 CRI | 6274 lm | 134 | 47 W | Ambient | |
CBT24-LSCS_5000K_28W
|
5000 K | 80 CRI | 3757 lm | 137 | 28 W | Ambient | |
CBT24-LSCS_5000K_38W
|
5000 K | 80 CRI | 5168 lm | 132 | 39 W | Ambient | |
CBT24-LSCS_5000K_48W
|
5000 K | 80 CRI | 6138 lm | 127 | 48 W | Ambient |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CBT14-LS35 | UPC 840141400013 | Product Description CBT, 1 FT x 4 FT, Color Temperature: 3500 K, Lumen Output Category: Switchable 4400/3300/2750, Mounting Type: recessed grid ceiling;surface mount, Driver type: 0-10 V 10% dimming, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number CBT14-LS40 | UPC 840141400020 | Product Description CBT, 1 FT x 4 FT, Color Temperature: 4000 K, Lumen Output Category: Switchable 4400/3300/2750, Mounting Type: recessed grid ceiling;surface mount, Driver type: 0-10 V 10% dimming, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number CBT22-LS35 | UPC 840141400037 | Product Description CBT, 2 FT x 2 FT, Color Temperature: 3500 K, Lumen Output Category: Switchable 4400/3300/2750, Mounting Type: recessed grid ceiling;surface mount, Driver type: 0-10 V 10% dimming, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number CBT22-LS40 | UPC 840141400044 | Product Description CBT, 2 FT x 2 FT, Color Temperature: 4000 K, Lumen Output Category: Switchable 4400/3300/2750, Mounting Type: recessed grid ceiling;surface mount, Driver type: 0-10 V 10% dimming, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number CBT24-LS35 | UPC 840141400051 | Product Description CBT, 2 FT x 4 FT, Color Temperature: 3500 K, Lumen Output Category: Switchable 5500/4400/3300, Mounting Type: recessed grid ceiling;surface mount, Driver type: 0-10 V 10% dimming, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number CBT24-LS40 | UPC 840141400068 | Product Description CBT, 2 FT x 4 FT, Color Temperature: 4000 K, Lumen Output Category: Switchable 5500/4400/3300, Mounting Type: recessed grid ceiling;surface mount, Driver type: 0-10 V 10% dimming, Voltage Rating: 120-277 V. | Check Inventory |
Catalog Number CBT24-LSCS | UPC 840141401881 | Product Description CBT Back-Lit Troffer with Switchable Lumen and Switchable CCT technology | Check Inventory |
Catalog Number CBTSMK14 | UPC 840141400075 | Product Description 1x4 CBT Surface Mount Kit | Check Inventory |
Catalog Number CBTSMK22 | UPC 840141400082 | Product Description 2x2 CBT Surface Mount Kit | Check Inventory |
Catalog Number CBTSMK24 | UPC 840141400099 | Product Description 2x4 CBT Surface Mount Kit | Check Inventory |