text.skipToContent text.skipToNavigation

LLT

By Columbia Lighting 

Catalog ID: LLT14-40MLG-FSA12F-EDU-ELL14

By Columbia Lighting
Catalog ID:  LLT14-40MLG-FSA12F-EDU-ELL14
LLT Series, Lensed LED troffer, 1x4, Color Temperature: 4000 K, Color Rendering Index (CRI): 83 CRI, Lumen Output Category: medium lumen, Wattage: 27 W, Mounting Type: Recessed, Ceiling Type: Grid, Lens Type: Pat #12 Acrylic Lens Frosted, Driver type: 0-10V dimming, Voltage Rating: 120-277 VAC, Environmental Conditions: Damp Location, Emergency Battery Type: 1,400 Lm battery pack.
  • Product available while supplies last.
    Please see suggested substitute: Scaler™ SRP
  • Full distribution provides controlled high angle light for visual comfort
  • Long-life, 50,000 hour LEDs at L80 reduce life cycle maintenance costs
  • Lens design and materials provide uniform appearance without pixilation
  • Choice of multiple lens options
  • Choice of three door frame options
  • Four LED color choices
  • Fixed output or 0-10V dimming available
  • Hinged optical system allows easy access to LED modules and electrical from below the ceiling
  • Modular replaceability of components
  • Low W/ft2 ratio typically meets the most restrictive lighting power density codes

Product Details

General

Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Battery Type Nickel Cadmium
Ceiling Type Grid
Color White
Color Rendering Index (CRI) 83 CRI
Color Temperature 4000 K
Construction Material - Main Steel
Dimming Protocol 0-10V
Dimming Range
  • 1%
  • 5%
Driver type 0-10V dimming
Environmental Conditions Damp Location
LED Yes
Lamp Included Yes
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Mounting Type Recessed
Series LLT Series
Size Type 1x4
Type Troffers
UPC 078531126155
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Voltage - Maximum 277 VAC
Voltage Rating 120-277 VAC
Wattage 27 W

Certifications and Compliance

Energy Efficient Yes

Photometry (45)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LLT14-30HLG-A12F-ESD
3000 °K 82 CRI 2870 lm 81 35 W Ambient
LLT14-30HLG-A19F-ESD
3000 °K 82 CRI 2724 lm 77 35 W Ambient
LLT14-30LWG-A12F-ESD
3000 °K 82 CRI 1824 lm 83 22 W Ambient
LLT14-30LWG-A19F-ESD
3000 °K 82 CRI 1730 lm 79 22 W Ambient
LLT14-30MLG-A12F-ESD
3000 °K 82 CRI 2217 lm 82 27 W Ambient
LLT14-30MLG-A19F-ESD
3000 °K 82 CRI 2099 lm 78 27 W Ambient
LLT14-30VLG-A12F-ESD
3000 °K 82 CRI 3532 lm 78 45 W Ambient
LLT14-30VLG-A19F-ESD
3000 °K 82 CRI 3347 lm 74 45 W Ambient
LLT14-35HLG-A12F-ESD
3500 °K 82 CRI 3099 lm 89 35 W Ambient
LLT14-35LWG-A19F-ESD
3500 °K 82 CRI 1875 lm 87 22 W Ambient
LLT14-35MLG-A12F-ESD
3500 °K 82 CRI 2397 lm 91 26 W Ambient
LLT14-35MLG-A19F-ESD
3500 °K 82 CRI 2276 lm 86 26 W Ambient
LLT14-35VLG-A12F-ESD
3500 °K 82 CRI 3803 lm 85 45 W Ambient
LLT14-35VLG-A19F-ESD
3500 °K 82 CRI 3610 lm 81 45 W Ambient
LLT14-40HLG-A12F-ESD
4000 °K 82 CRI 3311 lm 93 36 W Ambient
LLT14-40HLG-A19F-ESD
4000 °K 82 CRI 3199 lm 88 36 W Ambient
LLT14-40LWG-A12F-ESD
4000 °K 82 CRI 2103 lm 95 22 W Ambient
LLT14-40LWG-A19F-ESD
4000 °K 82 CRI 1995 lm 90 22 W Ambient
LLT14-40MLG-A12F-ESD
4000 °K 82 CRI 2555 lm 94 27 W Ambient
LLT14-40MLG-A19F-ESD
4000 °K 82 CRI 2423 lm 89 27 W Ambient
LLT14-40VLG-A12F-ESD
4000 °K 82 CRI 4059 lm 89 46 W Ambient
LLT14-40VLG-A19F-ESD
4000 °K 82 CRI 3854 lm 84 46 W Ambient
LLT22-30HLG-A12F-ESD
3000 °K 82 CRI 3000 lm 85 36 W Ambient
LLT22-30HLG-A19F-ESD
3000 °K 82 CRI 2783 lm 78 36 W Ambient
LLT22-30LWG-A12F-ESD
3000 °K 82 CRI 1859 lm 86 22 W Ambient
LLT22-30LWG-A19F-ESD
3000 °K 82 CRI 1727 lm 80 22 W Ambient
LLT22-30MLG-A12F-ESD
3000 °K 82 CRI 2288 lm 85 27 W Ambient
LLT22-30MLG-A19F-ESD
3000 °K 82 CRI 2129 lm 79 27 W Ambient
LLT22-30VLG-A12F-ESD
3000 °K 82 CRI 3675 lm 81 45 W Ambient
LLT22-40VLG-A19F-ESD
4000 °K 82 CRI 3626 lm 80 45 W Ambient
LLT24-30HLG-FSA12F-EDU
3000 °K 82 CRI 5527 lm 109 51 W Ambient
LLT24-30LWG-FSA12F-EDU
3000 °K 82 CRI 4248 lm 114 37 W Ambient
LLT24-30MLG-FSA12F-EDU
3000 °K 82 CRI 4843 lm 112 43 W Ambient
LLT24-30VLG-FSA12F-EDU
3000 °K 82 CRI 7150 lm 105 68 W Ambient
LLT24-30XLG-FSA12F-EDU
3000 °K 82 CRI 8575 lm 102 84 W Ambient
LLT24-35HLG-FSA12F-EDU
3500 °K 82 CRI 5621 lm 111 51 W Ambient
LLT24-35LWG-FSA12F-EDU
3500 °K 82 CRI 4321 lm 116 37 W Ambient
LLT24-35MLG-FSA12F-EDU
3500 °K 82 CRI 4925 lm 114 43 W Ambient
LLT24-35VLG-FSA12F-EDU
3500 °K 82 CRI 7272 lm 106 68 W Ambient
LLT24-35XLG-FSA12F-EDU
3500 °K 82 CRI 8720 lm 103 84 W Ambient
LLT24-40HLG-FSA12F-EDU
4000 °K 82 CRI 5809 lm 115 51 W Ambient
LLT24-40LWG-FSA12F-EDU
4000 °K 82 CRI 4465 lm 120 37 W Ambient
LLT24-40MLG-FSA12F-EDU
4000 °K 82 CRI 5090 lm 118 43 W Ambient
LLT24-40VLG-FSA12F-EDU
4000 °K 82 CRI 7515 lm 110 68 W Ambient
LLT24-40XLG-FSA12F-EDU
4000 °K 82 CRI 9012 lm 107 84 W Ambient