- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Troffers
- SRP Scaler™ Edge-lit Flat Panel
Item Added to Your Cart!
SRP Scaler™ Edge-lit Flat Panel
By Columbia Lighting
SRP Scaler™ Edge-lit Flat Panel
By Columbia Lighting
The Scaler™ Edge-Lit Flat Panel (SRP) offers the advantages of edge-lit technology in a wide variety of options including color, lumen, driver, emergency batteries, flex, and controls. The flexibility of Scaler helps meet many different lighting needs.
- Available in 1'x4', 2’x2’ or 2’x4’
- 2415-8995 lumens
- Up to 145 lumens per watt
- Standard and HE lumen packages available
- 0-10V dimming, standard
- Universal voltage (120-277V)
- IC rated
- SpectraSync™ Color Tuning Technology available
- NX Distributed Intelligence™ wired and wireless controls capability available
- Suitable for ISO Class 5-9 positive pressure cleanrooms
- UL Sanitation certified to NSF standards
- 54,000+ hour LEDs at L70 for reduced maintenance
- Emergency battery backup available
- 5-Wire Flex available
- DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
- Five year warranty (terms and conditions apply)
Product Details
General
Application |
|
Category General | Edge-Lit Flat Panel |
Color | White |
Color Rendering Index (CRI) | 80+ CRI |
Color Temperature |
|
Construction Material - Main | Steel Housing, Aluminum Frame |
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol | 0-10V |
Dimming Range |
|
Environmental Conditions | Damp Location |
LED | Yes |
Light Distribution | Direct |
Light Source | LED |
Listings |
|
Material - Housing | Steel |
Max Ambient Temperature | 25 °C |
Min Ambient Temperature | -20 °C |
Mounting Type |
|
New Products | Yes |
Product Category | Recessed Linear Troffers & Panels |
SpectraSync™ Color Tuning | Tunable White |
Warranty Length | 5 Year Warranty |
Certifications and Compliance
Certification | CSA to UL1598 |
Certified Listed Location | Damp Location Listed |
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Sell Sheets
Installation/Instruction Manual (IOM)
Videos
Columbia Lighting's Scaler™ Edge-lit Flat Panel
Please wait, preparing to download your file.
Photometry (140)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
SRP14-30HL
|
3000 K | 80 CRI | 5332 lm | 123 | 43.267 W | Ambient | |
SRP14-30LW
|
3000 K | 80 CRI | 4051 lm | 127 | 31.973 W | Ambient | |
SRP14-30ML
|
3000 K | 80 CRI | 4733 lm | 120 | 39.324 W | Ambient | |
SRP14-30MW
|
3000 K | 80 CRI | 3379 lm | 123 | 27.485 W | Ambient | |
SRP14-30VL
|
3000 K | 80 CRI | 6824 lm | 115 | 59.092 W | Ambient | |
SRP14-30VW
|
3000 K | 80 CRI | 3008 lm | 122 | 24.676 W | Ambient | |
SRP14-30XW
|
3000 K | 80 CRI | 2415 lm | 122 | 19.797 W | Ambient | |
SRP14-35HL
|
3500 K | 80 CRI | 5403 lm | 125 | 43.267 W | Ambient | |
SRP14-35LW
|
3500 K | 80 CRI | 4104 lm | 128 | 31.973 W | Ambient | |
SRP14-35ML
|
3500 K | 80 CRI | 4795 lm | 122 | 39.324 W | Ambient | |
SRP14-35MW
|
3500 K | 80 CRI | 3424 lm | 125 | 27.485 W | Ambient | |
SRP14-35VL
|
3500 K | 80 CRI | 6914 lm | 117 | 59.092 W | Ambient | |
SRP14-35VW
|
3500 K | 80 CRI | 3048 lm | 124 | 24.676 W | Ambient | |
SRP14-35XW
|
3500 K | 80 CRI | 2447 lm | 124 | 19.797 W | Ambient | |
SRP14-40HL
|
4000 K | 80 CRI | 5581 lm | 129 | 43.267 W | Ambient | |
SRP14-40LW
|
4000 K | 80 CRI | 4240 lm | 133 | 31.973 W | Ambient | |
SRP14-40ML
|
4000 K | 80 CRI | 4953 lm | 126 | 39.324 W | Ambient | |
SRP14-40MW
|
4000 K | 80 CRI | 3537 lm | 129 | 27.485 W | Ambient | |
SRP14-40VL
|
4000 K | 80 CRI | 7142 lm | 121 | 59.092 W | Ambient | |
SRP14-40VW
|
4000 K | 80 CRI | 3148 lm | 128 | 24.676 W | Ambient | |
SRP14-40XW
|
4000 K | 80 CRI | 2527 lm | 128 | 19.797 W | Ambient | |
SRP14-50HL
|
5000 K | 80 CRI | 5651 lm | 131 | 43.267 W | Ambient | |
SRP14-50LW
|
5000 K | 80 CRI | 4293 lm | 134 | 31.973 W | Ambient | |
SRP14-50ML
|
5000 K | 80 CRI | 5015 lm | 128 | 39.324 W | Ambient | |
SRP14-50MW
|
5000 K | 80 CRI | 3581 lm | 130 | 27.485 W | Ambient | |
SRP14-50VL
|
5000 K | 80 CRI | 7232 lm | 122 | 59.092 W | Ambient | |
SRP14-50VW
|
5000 K | 80 CRI | 3188 lm | 129 | 24.676 W | Ambient | |
SRP14-50XW
|
5000 K | 80 CRI | 2559 lm | 129 | 19.797 W | Ambient | |
SRP22-30HL
|
3000 K | 80 CRI | 3546 lm | 108 | 32.863 W | Ambient | |
SRP22-30HLHEG-EDU
|
3000 K | 80 CRI | 3571 lm | 134 | 26.74 W | Ambient | |
SRP22-30LW
|
3000 K | 80 CRI | 2643 lm | 114 | 23.284 W | Ambient | |
SRP22-30LWHEG-EDU
|
3000 K | 80 CRI | 2641 lm | 133 | 19.853 W | Ambient | |
SRP22-30ML
|
3000 K | 80 CRI | 3062 lm | 103 | 29.829 W | Ambient | |
SRP22-30MLHE
|
3000 K | 80 CRI | 3286 lm | 130 | 25.273 W | Ambient | |
SRP22-30MW
|
3000 K | 80 CRI | 2071 lm | 113 | 18.35 W | Ambient | |
SRP22-30MWHEG-EDU
|
3000 K | 80 CRI | 2098 lm | 132 | 15.923 W | Ambient | |
SRP22-30VL
|
3000 K | 80 CRI | 4218 lm | 104 | 40.571 W | Ambient | |
SRP22-30VLHE
|
3000 K | 80 CRI | 4324 lm | 131 | 33.031 W | Ambient | |
SRP22-30VW
|
3000 K | 80 CRI | 1492 lm | 111 | 13.464 W | Ambient | |
SRP22-30VWHE
|
3000 K | 80 CRI | 1597 lm | 130 | 12.299 W | Ambient | |
SRP22-35HL
|
3500 K | 80 CRI | 3694 lm | 112 | 32.863 W | Ambient | |
SRP22-35HLHEG-EDU
|
3500 K | 80 CRI | 3618 lm | 135 | 26.74 W | Ambient | |
SRP22-35LW
|
3500 K | 80 CRI | 2753 lm | 118 | 23.284 W | Ambient | |
SRP22-35LWHEG-EDU
|
3500 K | 80 CRI | 2676 lm | 135 | 19.853 W | Ambient | |
SRP22-35ML
|
3500 K | 80 CRI | 3190 lm | 107 | 29.829 W | Ambient | |
SRP22-35MLHE
|
3500 K | 80 CRI | 3329 lm | 132 | 25.273 W | Ambient | |
SRP22-35MW
|
3500 K | 80 CRI | 2157 lm | 118 | 18.35 W | Ambient | |
SRP22-35MWHEG-EDU
|
3500 K | 80 CRI | 2126 lm | 134 | 15.923 W | Ambient | |
SRP22-35VL
|
3500 K | 80 CRI | 4394 lm | 108 | 40.571 W | Ambient | |
SRP22-35VLHE
|
3500 K | 80 CRI | 4381 lm | 133 | 33.031 W | Ambient | |
SRP22-35VW
|
3500 K | 80 CRI | 1554 lm | 115 | 13.464 W | Ambient | |
SRP22-35VWHE
|
3500 K | 80 CRI | 1618 lm | 132 | 12.299 W | Ambient | |
SRP22-40HL
|
4000 K | 80 CRI | 3841 lm | 117 | 32.863 W | Ambient | |
SRP22-40HLHEG-EDU
|
4000 K | 80 CRI | 3738 lm | 140 | 26.74 W | Ambient | |
SRP22-40LW
|
4000 K | 80 CRI | 2863 lm | 123 | 23.284 W | Ambient | |
SRP22-40LWHEG-EDU
|
4000 K | 80 CRI | 2764 lm | 139 | 19.853 W | Ambient | |
SRP22-40ML
|
4000 K | 80 CRI | 3317 lm | 111 | 29.829 W | Ambient | |
SRP22-40MLHE
|
4000 K | 80 CRI | 3439 lm | 136 | 25.273 W | Ambient | |
SRP22-40MW
|
4000 K | 80 CRI | 2243 lm | 122 | 18.35 W | Ambient | |
SRP22-40MWHEG-EDU
|
4000 K | 80 CRI | 2196 lm | 138 | 15.923 W | Ambient | |
SRP22-40VL
|
4000 K | 80 CRI | 4570 lm | 113 | 40.571 W | Ambient | |
SRP22-40VLHE
|
4000 K | 80 CRI | 4525 lm | 137 | 33.031 W | Ambient | |
SRP22-40VW
|
4000 K | 80 CRI | 1616 lm | 120 | 13.464 W | Ambient | |
SRP22-40VWHE
|
4000 K | 80 CRI | 1671 lm | 136 | 12.299 W | Ambient | |
SRP22-50HL
|
5000 K | 80 CRI | 3989 lm | 121 | 32.863 W | Ambient | |
SRP22-50HLHEG-EDU
|
5000 K | 80 CRI | 3785 lm | 142 | 26.74 W | Ambient | |
SRP22-50LW
|
5000 K | 80 CRI | 2973 lm | 128 | 23.284 W | Ambient | |
SRP22-50LWHEG-EDU
|
5000 K | 80 CRI | 2799 lm | 141 | 19.853 W | Ambient | |
SRP22-50ML
|
5000 K | 80 CRI | 3445 lm | 115 | 29.829 W | Ambient | |
SRP22-50MLHE
|
5000 K | 80 CRI | 3482 lm | 138 | 25.273 W | Ambient | |
SRP22-50MW
|
5000 K | 80 CRI | 2330 lm | 127 | 18.35 W | Ambient | |
SRP22-50MWHEG-EDU
|
5000 K | 80 CRI | 2224 lm | 140 | 15.923 W | Ambient | |
SRP22-50VL
|
5000 K | 80 CRI | 4746 lm | 117 | 40.571 W | Ambient | |
SRP22-50VLHE
|
5000 K | 80 CRI | 4582 lm | 139 | 33.031 W | Ambient | |
SRP22-50VW
|
5000 K | 80 CRI | 1678 lm | 125 | 13.464 W | Ambient | |
SRP22-50VWHE
|
5000 K | 80 CRI | 1692 lm | 138 | 12.299 W | Ambient | |
SRP24-30HL
|
3000 K | 80 CRI | 5246 lm | 97 | 53.844 W | Ambient | |
SRP24-30HLHEG-EDU
|
3000 K | 80 CRI | 5639 lm | 133 | 42.266 W | Ambient | |
SRP24-30LW
|
3000 K | 80 CRI | 4206 lm | 108 | 38.877 W | Ambient | |
SRP24-30LWHEG-EDU
|
3000 K | 80 CRI | 4272 lm | 136 | 31.476 W | Ambient | |
SRP24-30ML
|
3000 K | 80 CRI | 4554 lm | 100 | 45.421 W | Ambient | |
SRP24-30MLHE
|
3000 K | 80 CRI | 4861 lm | 135 | 36.124 W | Ambient | |
SRP24-30MW
|
3000 K | 80 CRI | 3637 lm | 109 | 33.24 W | Ambient | |
SRP24-30MWHEG-EDU
|
3000 K | 80 CRI | 3694 lm | 136 | 27.059 W | Ambient | |
SRP24-30VL
|
3000 K | 80 CRI | 6812 lm | 99 | 68.5 W | Ambient | |
SRP24-30VLHEG-EDU
|
3000 K | 80 CRI | 7075 lm | 130 | 54.32 W | Ambient | |
SRP24-30VW
|
3000 K | 80 CRI | 3094 lm | 113 | 27.397 W | Ambient | |
SRP24-30VWHEG-EDU
|
3000 K | 80 CRI | 3288 lm | 134 | 24.516 W | Ambient | |
SRP24-30XL
|
3000 K | 80 CRI | 7996 lm | 94 | 84.84 W | Ambient | |
SRP24-30XLHE
|
3000 K | 80 CRI | 8474 lm | 128 | 66.453 W | Ambient | |
SRP24-30XW
|
3000 K | 80 CRI | 2566 lm | 114 | 22.459 W | Ambient | |
SRP24-30XWHE
|
3000 K | 80 CRI | 2617 lm | 134 | 19.462 W | Ambient | |
SRP24-35HL
|
3500 K | 80 CRI | 5465 lm | 101 | 53.844 W | Ambient | |
SRP24-35HLHEG-EDU
|
3500 K | 80 CRI | 5713 lm | 135 | 42.266 W | Ambient | |
SRP24-35LW
|
3500 K | 80 CRI | 4381 lm | 113 | 38.877 W | Ambient | |
SRP24-35LWHEG-EDU
|
3500 K | 80 CRI | 4329 lm | 138 | 31.476 W | Ambient | |
SRP24-35ML
|
3500 K | 80 CRI | 4744 lm | 104 | 45.421 W | Ambient | |
SRP24-35MLHE
|
3500 K | 80 CRI | 4926 lm | 136 | 36.124 W | Ambient | |
SRP24-35MW
|
3500 K | 80 CRI | 3788 lm | 114 | 33.24 W | Ambient | |
SRP24-35MWHEG-EDU
|
3500 K | 80 CRI | 3742 lm | 138 | 27.059 W | Ambient | |
SRP24-35VL
|
3500 K | 80 CRI | 7095 lm | 104 | 68.5 W | Ambient | |
SRP24-35VLHEG-EDU
|
3500 K | 80 CRI | 7168 lm | 132 | 54.32 W | Ambient | |
SRP24-35VW
|
3500 K | 80 CRI | 3222 lm | 118 | 27.397 W | Ambient | |
SRP24-35VWHEG-EDU
|
3500 K | 80 CRI | 3331 lm | 136 | 24.516 W | Ambient | |
SRP24-35XL
|
3500 K | 80 CRI | 8329 lm | 98 | 84.84 W | Ambient | |
SRP24-35XLHE
|
3500 K | 80 CRI | 8586 lm | 129 | 66.453 W | Ambient | |
SRP24-35XW
|
3500 K | 80 CRI | 2672 lm | 119 | 22.459 W | Ambient | |
SRP24-35XWHE
|
3500 K | 80 CRI | 2652 lm | 136 | 19.462 W | Ambient | |
SRP24-40HL
|
4000 K | 80 CRI | 5683 lm | 106 | 53.844 W | Ambient | |
SRP24-40HLHEG-EDU
|
4000 K | 80 CRI | 5902 lm | 140 | 42.266 W | Ambient | |
SRP24-40LW
|
4000 K | 80 CRI | 4557 lm | 117 | 38.877 W | Ambient | |
SRP24-40LWHEG-EDU
|
4000 K | 80 CRI | 4471 lm | 142 | 31.476 W | Ambient | |
SRP24-40ML
|
4000 K | 80 CRI | 4934 lm | 109 | 45.421 W | Ambient | |
SRP24-40MLHE
|
4000 K | 80 CRI | 5088 lm | 141 | 36.124 W | Ambient | |
SRP24-40MW
|
4000 K | 80 CRI | 3940 lm | 119 | 33.24 W | Ambient | |
SRP24-40MWHEG-EDU
|
4000 K | 80 CRI | 3866 lm | 143 | 27.059 W | Ambient | |
SRP24-40VL
|
4000 K | 80 CRI | 7379 lm | 108 | 68.5 W | Ambient | |
SRP24-40VLHEG-EDU
|
4000 K | 80 CRI | 7404 lm | 136 | 54.32 W | Ambient | |
SRP24-40VW
|
4000 K | 80 CRI | 3351 lm | 122 | 27.397 W | Ambient | |
SRP24-40VWHEG-EDU
|
4000 K | 80 CRI | 3441 lm | 140 | 24.516 W | Ambient | |
SRP24-40XL
|
4000 K | 80 CRI | 8662 lm | 102 | 84.84 W | Ambient | |
SRP24-40XLHE
|
4000 K | 80 CRI | 8869 lm | 133 | 66.453 W | Ambient | |
SRP24-40XW
|
4000 K | 80 CRI | 2779 lm | 124 | 22.459 W | Ambient | |
SRP24-40XWHE
|
4000 K | 80 CRI | 2739 lm | 141 | 19.462 W | Ambient | |
SRP24-50HL
|
5000 K | 80 CRI | 5902 lm | 110 | 53.844 W | Ambient | |
SRP24-50HLHEG-EDU
|
5000 K | 80 CRI | 5976 lm | 141 | 42.266 W | Ambient | |
SRP24-50LW
|
5000 K | 80 CRI | 4732 lm | 122 | 38.877 W | Ambient | |
SRP24-50LWHEG-EDU
|
5000 K | 80 CRI | 4528 lm | 144 | 31.476 W | Ambient | |
SRP24-50ML
|
5000 K | 80 CRI | 5123 lm | 113 | 45.421 W | Ambient | |
SRP24-50MLHE
|
5000 K | 80 CRI | 5152 lm | 143 | 36.124 W | Ambient | |
SRP24-50MW
|
5000 K | 80 CRI | 4091 lm | 123 | 33.24 W | Ambient | |
SRP24-50MWHEG-EDU
|
5000 K | 80 CRI | 3914 lm | 145 | 27.059 W | Ambient | |
SRP24-50VL
|
5000 K | 80 CRI | 7663 lm | 112 | 68.5 W | Ambient | |
SRP24-50VLHEG-EDU
|
5000 K | 80 CRI | 7498 lm | 138 | 54.32 W | Ambient | |
SRP24-50VW
|
5000 K | 80 CRI | 3480 lm | 127 | 27.397 W | Ambient | |
SRP24-50VWHEG-EDU
|
5000 K | 80 CRI | 3485 lm | 142 | 24.516 W | Ambient | |
SRP24-50XL
|
5000 K | 80 CRI | 8995 lm | 106 | 84.84 W | Ambient | |
SRP24-50XLHE
|
5000 K | 80 CRI | 8981 lm | 135 | 66.453 W | Ambient | |
SRP24-50XW
|
5000 K | 80 CRI | 2886 lm | 129 | 22.459 W | Ambient | |
SRP24-50XWHE
|
5000 K | 80 CRI | 2774 lm | 143 | 19.462 W | Ambient |
Please wait, preparing to download your file.