text.skipToContent text.skipToNavigation

VSY Versify™ Architectural Edge-Lit

By Columbia Lighting 

Collection Name:  Versify™

By Columbia Lighting
Collection Name:  Versify™
Versify™ (VSY) Architectural Edge-Lit balances clean, streamlined architectural elements with high performance, making it the perfect complement to a wide variety of applications. The smooth, even illumination of the edge-lit lenses produces a look of continuity across the face of the luminaire with a low glare element. Energy savings are easily achieved with Versify’s high lumen per watt performance and optional controls compatibility.
  • Architectural styling in an edge-lit luminaire
  • High efficiency acrylic lens featuring edge-lit technology
  • Appropriate for offices, schools, medical, and public spaces
  • Up to 130 lumens per watt
  • Stylish controls integration
  • UL Sanitation certified to NSF standards
  • SpectraSAFE™ option is a scalable, cloud-enabled and lighting-based wireless video security solution for interior commercial and industrial applications
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org

Product Details

General

3rd Party Control Enabled Lutron Vive
Application
  • Offices
  • Education
  • Health and Wellness
Chicago Plenum Yes
Color White
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Construction Material - Main Aluminum sides and ends, Acrylic lenses
Controls - Integral Sensors (Non-Networked) Occupancy Sensor, On/Off Control w/ Photocell (optional)
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
Dimming Range
  • 5%
  • 1%
  • Dim-to-Dark
Environmental Conditions Damp Location
LED Yes
Light Distribution Direct
Light Source LED
Listings
  • CSA
  • Chicago Plenum
  • Damp Listed
  • UL 1598
  • UL 2108
  • UL Sanitation
  • IC
Max Ambient Temperature 25 °C
Mounting Type
  • Grid Ceiling
  • Surface Mount
New Products Yes
Product Category Architectural Edge-Lit
SpectraSync™ Color Tuning Tunable White
Technology SpectraSAFE™
Warranty Length 5-year

Certifications and Compliance

Certified Listed
  • CSA certified to UL 924 standards
  • UL2108
Certified Listed Location Damp Location Listed
Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • UL 1598
  • CSAus
  • UL 924
  • Damp Label

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Versify™ Architectural Edge-Lit, Low Glare Video

SpectraSAFE™ Overview

Versify™ Component Changeout Instructions

Test Documents

Image Galleries


Photometry (112)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
VSY12-30HLHE-EDU
3000 °K 80 CRI 3551 lm 134 27 W Ambient
VSY12-30LWHE-EDU
3000 °K 80 CRI 2501 lm 130 19 W Ambient
VSY12-30MLHE-EDU
3000 °K 80 CRI 3209 lm 131 24 W Ambient
VSY12-30MWHE-EDU
3000 °K 80 CRI 1905 lm 125 15 W Ambient
VSY12-30VLHE-EDU
3000 °K 80 CRI 4306 lm 132 33 W Ambient
VSY12-30VWHE-EDU
3000 °K 80 CRI 1407 lm 126 11 W Ambient
VSY12-35HLHE-EDU
3500 °K 80 CRI 3636 lm 137 27 W Ambient
VSY12-35LWHE-EDU
3500 °K 80 CRI 2563 lm 133 19 W Ambient
VSY12-35MLHE-EDU
3500 °K 80 CRI 3288 lm 135 24 W Ambient
VSY12-35MWHE-EDU
3500 °K 80 CRI 1952 lm 128 15 W Ambient
VSY12-35VLHE-EDU
3500 °K 80 CRI 4413 lm 135 33 W Ambient
VSY12-35VWHE-EDU
3500 °K 80 CRI 1442 lm 129 11 W Ambient
VSY12-40HLHE-EDU
4000 °K 80 CRI 3699 lm 140 27 W Ambient
VSY12-40LWHE-EDU
4000 °K 80 CRI 2607 lm 135 19 W Ambient
VSY12-40MLHE-EDU
4000 °K 80 CRI 3344 lm 137 24 W Ambient
VSY12-40MWHE-EDU
4000 °K 80 CRI 1985 lm 130 15 W Ambient
VSY12-40VLHE-EDU
4000 °K 80 CRI 4487 lm 137 33 W Ambient
VSY12-40VWHE-EDU
4000 °K 80 CRI 1466 lm 131 11 W Ambient
VSY12-50HLHE-EDU
5000 °K 80 CRI 3699 lm 140 27 W Ambient
VSY12-50LWHE-EDU
5000 °K 80 CRI 2607 lm 135 19 W Ambient
VSY12-50MLHE-EDU
5000 °K 80 CRI 3344 lm 137 24 W Ambient
VSY12-50MWHE-EDU
5000 °K 80 CRI 1985 lm 130 15 W Ambient
VSY12-50VLHE-EDU
5000 °K 80 CRI 4275 lm 133 32 W Ambient
VSY12-50VWHE-EDU
5000 °K 80 CRI 1428 lm 129 11 W Ambient
VSY14-30HLHE-EDU
3000 °K 80 CRI 4987 lm 130 39 W Ambient
VSY14-30LWHE-EDU
3000 °K 80 CRI 4250 lm 128 33 W Ambient
VSY14-30MLHE-EDU
3000 °K 80 CRI 4728 lm 130 36 W Ambient
VSY14-30MWHE-EDU
3000 °K 80 CRI 3705 lm 127 29 W Ambient
VSY14-30VLHE-EDU
3000 °K 80 CRI 6516 lm 134 49 W Ambient
VSY14-30VWHE-EDU
3000 °K 80 CRI 3121 lm 124 25 W Ambient
VSY14-30XLHE-EDU
3000 °K 80 CRI 8249 lm 135 61 W Ambient
VSY14-30XWHE-EDU
3000 °K 80 CRI 2119 lm 121 18 W Ambient
VSY14-35HLHE-EDU
3500 °K 80 CRI 5109 lm 133 39 W Ambient
VSY14-35LWHE-EDU
3500 °K 80 CRI 4355 lm 131 33 W Ambient
VSY14-35MLHE-EDU
3500 °K 80 CRI 4844 lm 134 36 W Ambient
VSY14-35MWHE-EDU
3500 °K 80 CRI 3797 lm 131 29 W Ambient
VSY14-35VLHE-EDU
3500 °K 80 CRI 6672 lm 137 49 W Ambient
VSY14-35VWHE-EDU
3500 °K 80 CRI 3197 lm 127 25 W Ambient
VSY14-35XLHE-EDU
3500 °K 80 CRI 8455 lm 139 61 W Ambient
VSY14-35XWHE-EDU
3500 °K 80 CRI 2172 lm 124 18 W Ambient
VSY14-40HLHE-EDU
4000 °K 80 CRI 5196 lm 135 39 W Ambient
VSY14-40LWHE-EDU
4000 °K 80 CRI 4429 lm 133 33 W Ambient
VSY14-40MLHE-EDU
4000 °K 80 CRI 4927 lm 136 36 W Ambient
VSY14-40MWHE-EDU
4000 °K 80 CRI 3861 lm 133 29 W Ambient
VSY14-40VLHE-EDU
4000 °K 80 CRI 6788 lm 140 49 W Ambient
VSY14-40VWHE-EDU
4000 °K 80 CRI 3252 lm 129 25 W Ambient
VSY14-40XLHE-EDU
4000 °K 80 CRI 8595 lm 141 61 W Ambient
VSY14-40XWHE-EDU
4000 °K 80 CRI 2208 lm 126 18 W Ambient
VSY14-50HLHE-EDU
5000 °K 80 CRI 5196 lm 135 39 W Ambient
VSY14-50LWHE-EDU
5000 °K 80 CRI 4429 lm 133 33 W Ambient
VSY14-50MLHE-EDU
5000 °K 80 CRI 4927 lm 136 36 W Ambient
VSY14-50MWHE-EDU
5000 °K 80 CRI 3861 lm 133 29 W Ambient
VSY14-50VLHE-EDU
5000 °K 80 CRI 6788 lm 140 49 W Ambient
VSY14-50VWHE-EDU
5000 °K 80 CRI 3252 lm 129 25 W Ambient
VSY14-50XLHE-EDU
5000 °K 80 CRI 7943 lm 131 61 W Ambient
VSY14-50XWHE-EDU
5000 °K 80 CRI 2129 lm 121 18 W Ambient
VSY22-30HLHE-EDU
3000 °K 80 CRI 3667 lm 141 26 W Ambient
VSY22-30LWHE-EDU
3000 °K 80 CRI 2507 lm 130 19 W Ambient
VSY22-30MLHE-EDU
3000 °K 80 CRI 3197 lm 131 25 W Ambient
VSY22-30MWHE-EDU
3000 °K 80 CRI 1904 lm 125 15 W Ambient
VSY22-30VLHE-EDU
3000 °K 80 CRI 4501 lm 139 32 W Ambient
VSY22-30VWHE-EDU
3000 °K 80 CRI 1390 lm 124 11 W Ambient
VSY22-35HLHE-EDU
3500 °K 80 CRI 3754 lm 144 26 W Ambient
VSY22-35LWHE-EDU
3500 °K 80 CRI 2568 lm 133 19 W Ambient
VSY22-35MLHE-EDU
3500 °K 80 CRI 3276 lm 134 25 W Ambient
VSY22-35MWHE-EDU
3500 °K 80 CRI 1951 lm 128 15 W Ambient
VSY22-35VLHE-EDU
3500 °K 80 CRI 4613 lm 143 32 W Ambient
VSY22-35VWHE-EDU
3500 °K 80 CRI 1425 lm 127 11 W Ambient
VSY22-40HLHE-EDU
4000 °K 80 CRI 3819 lm 147 26 W Ambient
VSY22-40LWHE-EDU
4000 °K 80 CRI 2612 lm 136 19 W Ambient
VSY22-40MLHE-EDU
4000 °K 80 CRI 3331 lm 136 25 W Ambient
VSY22-40MWHE-EDU
4000 °K 80 CRI 1984 lm 130 15 W Ambient
VSY22-40VLHE-EDU
4000 °K 80 CRI 4690 lm 145 32 W Ambient
VSY22-40VWHE-EDU
4000 °K 80 CRI 1449 lm 129 11 W Ambient
VSY22-50HLHE-EDU
5000 °K 80 CRI 3819 lm 147 26 W Ambient
VSY22-50LWHE-EDU
5000 °K 80 CRI 2612 lm 136 19 W Ambient
VSY22-50MLHE-EDU
5000 °K 80 CRI 3331 lm 136 25 W Ambient
VSY22-50MWHE-EDU
5000 °K 80 CRI 1984 lm 130 15 W Ambient
VSY22-50VLHE-EDU
5000 °K 80 CRI 4657 lm 144 32 W Ambient
VSY22-50VWHE-EDU
5000 °K 80 CRI 1444 lm 129 11 W Ambient
VSY24-30HLHE-EDU
3000 °K 80 CRI 5513 lm 143 39 W Ambient
VSY24-30LWHE-EDU
3000 °K 80 CRI 4204 lm 126 33 W Ambient
VSY24-30MLHE-EDU
3000 °K 80 CRI 4696 lm 128 37 W Ambient
VSY24-30MWHE-EDU
3000 °K 80 CRI 3670 lm 125 29 W Ambient
VSY24-30VLHE-EDU
3000 °K 80 CRI 7017 lm 144 49 W Ambient
VSY24-30VWHE-EDU
3000 °K 80 CRI 3135 lm 124 25 W Ambient
VSY24-30XLHE-EDU
3000 °K 80 CRI 7711 lm 129 60 W Ambient
VSY24-30XWHE-EDU
3000 °K 80 CRI 2138 lm 121 18 W Ambient
VSY24-35HLHE-EDU
3500 °K 80 CRI 5648 lm 147 39 W Ambient
VSY24-35LWHE-EDU
3500 °K 80 CRI 4308 lm 129 33 W Ambient
VSY24-35MLHE-EDU
3500 °K 80 CRI 4812 lm 131 37 W Ambient
VSY24-35MWHE-EDU
3500 °K 80 CRI 3760 lm 128 29 W Ambient
VSY24-35VLHE-EDU
3500 °K 80 CRI 7185 lm 147 49 W Ambient
VSY24-35VWHE-EDU
3500 °K 80 CRI 3212 lm 128 25 W Ambient
VSY24-35XLHE-EDU
3500 °K 80 CRI 7904 lm 132 60 W Ambient
VSY24-35XWHE-EDU
3500 °K 80 CRI 2192 lm 124 18 W Ambient
VSY24-40HLHE-EDU
4000 °K 80 CRI 5744 lm 149 39 W Ambient
VSY24-40LWHE-EDU
4000 °K 80 CRI 4381 lm 131 33 W Ambient
VSY24-40MLHE-EDU
4000 °K 80 CRI 4893 lm 133 37 W Ambient
VSY24-40MWHE-EDU
4000 °K 80 CRI 3824 lm 131 29 W Ambient
VSY24-40VLHE-EDU
4000 °K 80 CRI 7309 lm 150 49 W Ambient
VSY24-40VWHE-EDU
4000 °K 80 CRI 3267 lm 130 25 W Ambient
VSY24-40XLHE-EDU
4000 °K 80 CRI 8035 lm 134 60 W Ambient
VSY24-40XWHE-EDU
4000 °K 80 CRI 2228 lm 126 18 W Ambient
VSY24-50HLHE-EDU
5000 °K 80 CRI 5744 lm 149 39 W Ambient
VSY24-50LWHE-EDU
5000 °K 80 CRI 4381 lm 131 33 W Ambient
VSY24-50MLHE-EDU
5000 °K 80 CRI 4893 lm 133 37 W Ambient
VSY24-50MWHE-EDU
5000 °K 80 CRI 3824 lm 131 29 W Ambient
VSY24-50VLHE-EDU
5000 °K 80 CRI 7309 lm 150 49 W Ambient
VSY24-50VWHE-EDU
5000 °K 80 CRI 3267 lm 130 25 W Ambient
VSY24-50XLHE-EDU
5000 °K 80 CRI 8354 lm 140 60 W Ambient
VSY24-50XWHE-EDU
5000 °K 80 CRI 2366 lm 135 18 W Ambient