- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Vora™ 50L
By Litecontrol
Vora™ 50L
By Litecontrol
- Vora™ was created with the future in mind by pushing the boundaries of the current landscape of recessed products.
- Variable Intensity Technology
- Featuring the newest generation of LED edge-lit technology
- 2.2" fixture depth, reducing plenum space
- 5 size options, 3 visual options, 3 finish options
- 2 SDCM color variation
- SpectraSync™ Color Tuning Technology available
- NX Distributed Intelligence™ wired and wireless controls capability available
Product Details
General
Color Rendering Index (CRI) |
|
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked |
|
Dimming Protocol |
|
Dimming Range |
|
Light Distribution | Direct |
Light Source | LED |
Mounting Type | Recessed |
SpectraSync™ Color Tuning |
|
Warranty Length |
|
Electrical Ratings
Lumens Per Watt | 72 - 120 |
Voltage Rating |
|
Wattage | 8.0 - 79.0 W |
Certifications and Compliance
Certification |
|
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
BIM
Videos
VORA 50L
Please wait, preparing to download your file.
Photometry (208)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
50L-X-D-11-SOF-CX-35K-D10
|
3500 °K | 80 CRI | 1000 lm | 80 | 13 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D11
|
3500 °K | 80 CRI | 1100 lm | 80 | 14 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D12
|
3500 °K | 80 CRI | 1200 lm | 80 | 15 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D13
|
3500 °K | 80 CRI | 1300 lm | 80 | 16 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D14
|
3500 °K | 80 CRI | 1400 lm | 79 | 18 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D15
|
3500 °K | 80 CRI | 1500 lm | 79 | 19 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D16
|
3500 °K | 80 CRI | 1600 lm | 78 | 20 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D17
|
3500 °K | 80 CRI | 1700 lm | 78 | 22 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D18
|
3500 °K | 80 CRI | 1800 lm | 78 | 23 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D19
|
3500 °K | 80 CRI | 1900 lm | 77 | 25 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D20
|
3500 °K | 80 CRI | 2000 lm | 77 | 26 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D21
|
3500 °K | 80 CRI | 2100 lm | 77 | 27 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D22
|
3500 °K | 80 CRI | 2200 lm | 76 | 29 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D23
|
3500 °K | 80 CRI | 2300 lm | 76 | 30 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D24
|
3500 °K | 80 CRI | 2400 lm | 75 | 32 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D25
|
3500 °K | 80 CRI | 2500 lm | 74 | 34 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D26
|
3500 °K | 80 CRI | 2600 lm | 74 | 35 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D27
|
3500 °K | 80 CRI | 2700 lm | 73 | 37 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D28
|
3500 °K | 80 CRI | 2800 lm | 73 | 38 W | Direct: Lambertian | |
50L-X-D-11-SOF-CX-35K-D29
|
3500 °K | 80 CRI | 2900 lm | 72 | 40 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D10
|
3500 °K | 80 CRI | 1000 lm | 90 | 11 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D11
|
3500 °K | 80 CRI | 1100 lm | 90 | 12 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D12
|
3500 °K | 80 CRI | 1200 lm | 89 | 13 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D13
|
3500 °K | 80 CRI | 1300 lm | 89 | 15 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D14
|
3500 °K | 80 CRI | 1400 lm | 89 | 16 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D15
|
3500 °K | 80 CRI | 1500 lm | 89 | 17 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D16
|
3500 °K | 80 CRI | 1600 lm | 89 | 18 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D17
|
3500 °K | 80 CRI | 1700 lm | 89 | 19 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D18
|
3500 °K | 80 CRI | 1800 lm | 89 | 20 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D19
|
3500 °K | 80 CRI | 1900 lm | 89 | 21 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D20
|
3500 °K | 80 CRI | 2000 lm | 89 | 22 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D21
|
3500 °K | 80 CRI | 2100 lm | 89 | 24 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D22
|
3500 °K | 80 CRI | 2200 lm | 89 | 25 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D23
|
3500 °K | 80 CRI | 2300 lm | 89 | 26 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D24
|
3500 °K | 80 CRI | 2400 lm | 89 | 27 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D25
|
3500 °K | 80 CRI | 2500 lm | 89 | 28 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D26
|
3500 °K | 80 CRI | 2600 lm | 88 | 29 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D27
|
3500 °K | 80 CRI | 2700 lm | 88 | 31 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D28
|
3500 °K | 80 CRI | 2800 lm | 88 | 32 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D29
|
3500 °K | 80 CRI | 2900 lm | 87 | 33 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D30
|
3500 °K | 80 CRI | 3000 lm | 87 | 34 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D31
|
3500 °K | 80 CRI | 3100 lm | 87 | 36 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D32
|
3500 °K | 80 CRI | 3200 lm | 89 | 36 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D33
|
3500 °K | 80 CRI | 3300 lm | 86 | 38 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D34
|
3500 °K | 80 CRI | 3400 lm | 86 | 39 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D35
|
3500 °K | 80 CRI | 3500 lm | 86 | 41 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D36
|
3500 °K | 80 CRI | 3600 lm | 85 | 42 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D37
|
3500 °K | 80 CRI | 3700 lm | 85 | 44 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D38
|
3500 °K | 80 CRI | 3800 lm | 84 | 45 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D39
|
3500 °K | 80 CRI | 3900 lm | 84 | 46 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D40
|
3500 °K | 80 CRI | 4000 lm | 84 | 48 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D41
|
3500 °K | 80 CRI | 4100 lm | 83 | 49 W | Direct: Lambertian | |
50L-X-D-12-SOF-CX-35K-D42
|
3500 °K | 80 CRI | 4200 lm | 83 | 51 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D16
|
3500 °K | 80 CRI | 1600 lm | 106 | 15 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D17
|
3500 °K | 80 CRI | 1700 lm | 106 | 16 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D18
|
3500 °K | 80 CRI | 1800 lm | 106 | 17 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D19
|
3500 °K | 80 CRI | 1900 lm | 106 | 18 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D20
|
3500 °K | 80 CRI | 2000 lm | 106 | 19 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D21
|
3500 °K | 80 CRI | 2100 lm | 106 | 20 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D22
|
3500 °K | 80 CRI | 2200 lm | 106 | 21 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D23
|
3500 °K | 80 CRI | 2300 lm | 106 | 22 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D24
|
3500 °K | 80 CRI | 2400 lm | 106 | 23 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D25
|
3500 °K | 80 CRI | 2500 lm | 106 | 24 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D26
|
3500 °K | 80 CRI | 2600 lm | 106 | 25 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D27
|
3500 °K | 80 CRI | 2700 lm | 106 | 25 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D28
|
3500 °K | 80 CRI | 2800 lm | 106 | 26 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D29
|
3500 °K | 80 CRI | 2900 lm | 106 | 27 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D30
|
3500 °K | 80 CRI | 3000 lm | 106 | 28 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D31
|
3500 °K | 80 CRI | 3100 lm | 106 | 29 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D32
|
3500 °K | 80 CRI | 3200 lm | 105 | 30 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D33
|
3500 °K | 80 CRI | 3300 lm | 105 | 31 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D34
|
3500 °K | 80 CRI | 3400 lm | 105 | 32 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D35
|
3500 °K | 80 CRI | 3500 lm | 105 | 33 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D36
|
3500 °K | 80 CRI | 3600 lm | 105 | 34 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D37
|
3500 °K | 80 CRI | 3700 lm | 105 | 35 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D38
|
3500 °K | 80 CRI | 3800 lm | 105 | 36 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D39
|
3500 °K | 80 CRI | 3900 lm | 104 | 37 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D40
|
3500 °K | 80 CRI | 4000 lm | 104 | 38 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D41
|
3500 °K | 80 CRI | 4100 lm | 104 | 39 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D42
|
3500 °K | 80 CRI | 4200 lm | 104 | 41 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D43
|
3500 °K | 80 CRI | 4300 lm | 103 | 42 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D44
|
3500 °K | 80 CRI | 4400 lm | 103 | 43 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D45
|
3500 °K | 80 CRI | 4500 lm | 103 | 44 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D46
|
3500 °K | 80 CRI | 4600 lm | 103 | 45 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D47
|
3500 °K | 80 CRI | 4700 lm | 102 | 46 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D48
|
3500 °K | 80 CRI | 4800 lm | 102 | 47 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D49
|
3500 °K | 80 CRI | 4900 lm | 102 | 48 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D50
|
3500 °K | 80 CRI | 5000 lm | 102 | 49 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D51
|
3500 °K | 80 CRI | 5100 lm | 101 | 50 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D52
|
3500 °K | 80 CRI | 5200 lm | 101 | 51 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D53
|
3500 °K | 80 CRI | 5300 lm | 101 | 52 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D54
|
3500 °K | 80 CRI | 5400 lm | 101 | 53 W | Direct: Lambertian | |
50L-X-D-14-SOF-CX-35K-D55
|
3500 °K | 80 CRI | 5500 lm | 101 | 55 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D10
|
3500 °K | 80 CRI | 1000 lm | 120 | 8 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D11
|
3500 °K | 80 CRI | 1100 lm | 120 | 9 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D12
|
3500 °K | 80 CRI | 1200 lm | 120 | 10 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D13
|
3500 °K | 80 CRI | 1300 lm | 120 | 11 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D14
|
3500 °K | 80 CRI | 1400 lm | 120 | 12 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D15
|
3500 °K | 80 CRI | 1500 lm | 120 | 13 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D16
|
3500 °K | 80 CRI | 1600 lm | 120 | 13 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D17
|
3500 °K | 80 CRI | 1700 lm | 120 | 14 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D18
|
3500 °K | 80 CRI | 1800 lm | 120 | 15 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D19
|
3500 °K | 80 CRI | 1900 lm | 120 | 16 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D20
|
3500 °K | 80 CRI | 2000 lm | 120 | 17 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D21
|
3500 °K | 80 CRI | 2100 lm | 120 | 18 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D22
|
3500 °K | 80 CRI | 2200 lm | 120 | 18 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D23
|
3500 °K | 80 CRI | 2300 lm | 120 | 19 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D24
|
3500 °K | 80 CRI | 2400 lm | 120 | 20 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D25
|
3500 °K | 80 CRI | 2500 lm | 120 | 21 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D26
|
3500 °K | 80 CRI | 2600 lm | 120 | 22 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D27
|
3500 °K | 80 CRI | 2700 lm | 120 | 23 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D28
|
3500 °K | 80 CRI | 2800 lm | 120 | 23 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D29
|
3500 °K | 80 CRI | 2900 lm | 120 | 24 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D30
|
3500 °K | 80 CRI | 3000 lm | 120 | 25 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D31
|
3500 °K | 80 CRI | 3100 lm | 120 | 26 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D32
|
3500 °K | 80 CRI | 3200 lm | 120 | 27 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D33
|
3500 °K | 80 CRI | 3300 lm | 119 | 28 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D34
|
3500 °K | 80 CRI | 3400 lm | 119 | 29 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D35
|
3500 °K | 80 CRI | 3500 lm | 118 | 30 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D36
|
3500 °K | 80 CRI | 3600 lm | 118 | 31 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D37
|
3500 °K | 80 CRI | 3700 lm | 118 | 31 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D38
|
3500 °K | 80 CRI | 3800 lm | 117 | 32 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D39
|
3500 °K | 80 CRI | 3900 lm | 117 | 33 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D40
|
3500 °K | 80 CRI | 4000 lm | 117 | 34 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D41
|
3500 °K | 80 CRI | 4100 lm | 117 | 35 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D42
|
3500 °K | 80 CRI | 4200 lm | 116 | 36 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D43
|
3500 °K | 80 CRI | 4300 lm | 116 | 37 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D44
|
3500 °K | 80 CRI | 4400 lm | 116 | 38 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D45
|
3500 °K | 80 CRI | 4500 lm | 115 | 39 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D46
|
3500 °K | 80 CRI | 4600 lm | 115 | 40 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D47
|
3500 °K | 80 CRI | 4700 lm | 115 | 41 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D48
|
3500 °K | 80 CRI | 4800 lm | 114 | 42 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D49
|
3500 °K | 80 CRI | 4900 lm | 114 | 43 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D50
|
3500 °K | 80 CRI | 5000 lm | 113 | 44 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D51
|
3500 °K | 80 CRI | 5100 lm | 113 | 45 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D52
|
3500 °K | 80 CRI | 5200 lm | 113 | 46 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D53
|
3500 °K | 80 CRI | 5300 lm | 112 | 47 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D54
|
3500 °K | 80 CRI | 5400 lm | 112 | 48 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D55
|
3500 °K | 80 CRI | 5500 lm | 111 | 49 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D56
|
3500 °K | 80 CRI | 5600 lm | 111 | 51 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D57
|
3500 °K | 80 CRI | 5700 lm | 110 | 52 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D58
|
3500 °K | 80 CRI | 5800 lm | 110 | 53 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D59
|
3500 °K | 80 CRI | 5900 lm | 109 | 54 W | Direct: Lambertian | |
50L-X-D-22-SOF-CX-35K-D60
|
3500 °K | 80 CRI | 6000 lm | 109 | 55 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D17
|
3500 °K | 80 CRI | 1700 lm | 102 | 17 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D18
|
3500 °K | 80 CRI | 1800 lm | 102 | 18 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D19
|
3500 °K | 80 CRI | 1900 lm | 102 | 19 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D20
|
3500 °K | 80 CRI | 2000 lm | 102 | 20 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D21
|
3500 °K | 80 CRI | 2100 lm | 102 | 21 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D22
|
3500 °K | 80 CRI | 2200 lm | 102 | 22 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D23
|
3500 °K | 80 CRI | 2300 lm | 102 | 23 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D24
|
3500 °K | 80 CRI | 2400 lm | 102 | 23 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D25
|
3500 °K | 80 CRI | 2500 lm | 102 | 24 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D26
|
3500 °K | 80 CRI | 2600 lm | 102 | 25 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D27
|
3500 °K | 80 CRI | 2700 lm | 102 | 26 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D28
|
3500 °K | 80 CRI | 2800 lm | 102 | 27 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D29
|
3500 °K | 80 CRI | 2900 lm | 102 | 28 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D30
|
3500 °K | 80 CRI | 3000 lm | 102 | 29 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D31
|
3500 °K | 80 CRI | 3100 lm | 102 | 30 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D32
|
3500 °K | 80 CRI | 3200 lm | 102 | 31 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D33
|
3500 °K | 80 CRI | 3300 lm | 102 | 32 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D34
|
3500 °K | 80 CRI | 3400 lm | 102 | 33 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D35
|
3500 °K | 80 CRI | 3500 lm | 102 | 34 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D36
|
3500 °K | 80 CRI | 3600 lm | 102 | 35 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D37
|
3500 °K | 80 CRI | 3700 lm | 102 | 36 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D38
|
3500 °K | 80 CRI | 3800 lm | 102 | 37 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D39
|
3500 °K | 80 CRI | 3900 lm | 102 | 38 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D40
|
3500 °K | 80 CRI | 4000 lm | 102 | 39 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D41
|
3500 °K | 80 CRI | 4100 lm | 102 | 40 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D42
|
3500 °K | 80 CRI | 4200 lm | 102 | 41 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D43
|
3500 °K | 80 CRI | 4300 lm | 102 | 42 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D44
|
3500 °K | 80 CRI | 4400 lm | 102 | 43 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D45
|
3500 °K | 80 CRI | 4500 lm | 102 | 44 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D46
|
3500 °K | 80 CRI | 4600 lm | 102 | 45 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D47
|
3500 °K | 80 CRI | 4700 lm | 102 | 46 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D48
|
3500 °K | 80 CRI | 4800 lm | 102 | 47 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D49
|
3500 °K | 80 CRI | 4900 lm | 102 | 48 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D50
|
3500 °K | 80 CRI | 5000 lm | 102 | 49 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D51
|
3500 °K | 80 CRI | 5100 lm | 102 | 50 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D52
|
3500 °K | 80 CRI | 5200 lm | 102 | 51 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D53
|
3500 °K | 80 CRI | 5300 lm | 102 | 52 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D54
|
3500 °K | 80 CRI | 5400 lm | 102 | 53 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D55
|
3500 °K | 80 CRI | 5500 lm | 102 | 54 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D56
|
3500 °K | 80 CRI | 5600 lm | 102 | 55 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D57
|
3500 °K | 80 CRI | 5700 lm | 102 | 56 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D58
|
3500 °K | 80 CRI | 5800 lm | 102 | 57 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D59
|
3500 °K | 80 CRI | 5900 lm | 102 | 58 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D60
|
3500 °K | 80 CRI | 6000 lm | 102 | 59 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D61
|
3500 °K | 80 CRI | 6100 lm | 102 | 60 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D62
|
3500 °K | 80 CRI | 6200 lm | 102 | 61 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D63
|
3500 °K | 80 CRI | 6300 lm | 102 | 62 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D64
|
3500 °K | 80 CRI | 6400 lm | 102 | 63 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D65
|
3500 °K | 80 CRI | 6500 lm | 102 | 64 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D66
|
3500 °K | 80 CRI | 6600 lm | 102 | 65 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D67
|
3500 °K | 80 CRI | 6700 lm | 102 | 66 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D68
|
3500 °K | 80 CRI | 6800 lm | 102 | 67 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D69
|
3500 °K | 80 CRI | 6900 lm | 101 | 68 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D70
|
3500 °K | 80 CRI | 7000 lm | 101 | 69 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D71
|
3500 °K | 80 CRI | 7100 lm | 101 | 70 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D72
|
3500 °K | 80 CRI | 7200 lm | 101 | 71 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D73
|
3500 °K | 80 CRI | 7300 lm | 101 | 72 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D74
|
3500 °K | 80 CRI | 7400 lm | 101 | 73 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D75
|
3500 °K | 80 CRI | 7500 lm | 101 | 74 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D76
|
3500 °K | 80 CRI | 7600 lm | 101 | 75 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D77
|
3500 °K | 80 CRI | 7700 lm | 101 | 76 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D78
|
3500 °K | 80 CRI | 7800 lm | 101 | 77 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D79
|
3500 °K | 80 CRI | 7900 lm | 101 | 78 W | Direct: Lambertian | |
50L-X-D-24-SOF-CX-35K-D80
|
3500 °K | 80 CRI | 8000 lm | 101 | 79 W | Direct: Lambertian |
Please wait, preparing to download your file.
Related Products