text.skipToContent text.skipToNavigation

Evexia

By Healthcare Solutions 
By Healthcare Solutions
Evexia is designed to meet the ambient and reading lighting needs in patient rooms and assisted living facilities. The luminaire has a low profile that reduces the visual impact on the wall. The contoured shape, smooth surface and anti-microbial finish support infectious disease control efforts.
  • Die-cast end-caps and extruded aluminum body provide durability.
  • Four standard colors with anti-microbial compound additive that inhibits the growth of microbes.
  • Provides ambient and reading illumination with optional night light.
  • Multiple switching and control options.

Product Details

General

Application Healthcare
Category General Wall Brackets
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Die cast and extruded aluminum
Dimming Protocol 0-10V
New Products Yes
Warranty Length 5 years warranty. Please consult factory for further details

Dimensions

Width 49.76 in

Certifications and Compliance

Certification UL1598, cCSAus
Certified Listed Location Damp Location Listed

Photometry (9)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
EBL2-35-WH-120 Downlight Only
3500 °K 80 CRI 1922 lm 101 19 W Reading
EBL2-35-WH-120 Uplight Only
3500 °K 80 CRI 3751 lm 101 37 W Ambient
EBL2-35-WH-120 Uplight and Downlight
3500 °K 80 CRI 3853 lm 101 38 W Ambient/Reading
EBL3-35-WH-120 Downlight Only
3500 °K 80 CRI 3254 lm 105 31 W Reading
EBL3-35-WH-120 Uplight Only
3500 °K 80 CRI 1973 lm 103 19 W Ambient
EBL3-35-WH-120 Uplight and Downlight
3500 °K 80 CRI 6463 lm 105 61 W Ambient/Reading
EBL4-35-WH-120 Downlight Only
3500 °K 80 CRI 3762 lm 102 37 W Reading
EBL4-35-WH-120 Uplight Only
3500 °K 80 CRI 3259 lm 106 31 W Ambient
EBL4-35-WH-120 Uplight and Downlight
3500 °K 80 CRI 7443 lm 100 74 W Ambient/Reading