text.skipToContent text.skipToNavigation

Remedi™

by Healthcare Solutions 

The Remedi bed light has a unique design capable of addressing the ambient, reading, examination and night lighting needs for the patient and medical staff. With four distinct optical compartments and an open design, there is no need to physically manipulate any portion of the luminaire - a time saver for the caregiver and safer for the patient. A variety of options are available to allow configuration to fit the requirements for varied healthcare applications including patient rooms, examination rooms, pre- and post-op areas, physician’s offices and clinics. 

  • The unique design eliminates the issues with typical multi-function bed lights while delivering enhanced performance.
  • Four distinct optical compartments deliver the recommended illumination levels for ambient, reading, examination and night lighting.
  • The optional full-length, indirect night light is available in white or amber light color and can conveniently be controlled from either end of the luminaire.
  • The standard antimicrobial finish and soft form supports infectious disease control efforts.

Product Details

General

Color
  • White
  • Aluminum
  • Taupe
  • Custom Color
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Die cast and extruded aluminum
Dimming Protocol 0-10V
Finish Type Antimicrobial Powder Coat Paint
Lamp Included Yes
Light Source LED
Mounting Type Wall
New Products Yes
Warranty Length 5 Years warranty. Please consult factory for further details.

Dimensions

Width 50.84 in

Certifications and Compliance

Certification UL1598, cCSAus
Certified Listed CSA
Certified Listed Location Damp Location Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
RBL4-9-35-WH-120 (Ambient)
IES file
Test Report
3500 K 90 CRI 3082 lm 89 35 W Ambient
RBL4-9-35-WH-120 (Exam)
IES file
Test Report
3500 K 90 CRI 3082 lm 89 35 W Exam
RBL4-9-35-WH-120 (Reading)
IES file
Test Report
3500 K 90 CRI 3082 lm 89 35 W Reading
RBL4-9-35-WH-120-NA-P1R-GMF (Night Light Amber)
IES file
Test Report
3500 K 90 CRI 349 lm 188 2 W Night Light