text.skipToContent text.skipToNavigation

V3 Adjustable Wall Valence

By Litecontrol 
By Litecontrol
V3 is a high-design, adjustable distribution wall valance with a slim, ADA-compliant profile. This design is perfect for architectural environments where perimeter lighting is appropriate. It is ideal for corridors, small offices, conference rooms, and a variety of public spaces, especially those with low ceilings.
  • Three distribution settings: indirect (97% up/3%down) indirect/direct (74% up/26% down) or semi-direct (42%up/58% down)
  • Maximum 4" deep by nominal 4" high (depends on distribution setting)
  • Fascia styles: perforated or solid steel
  • Available with one T8, T5, or T5HO lamp
  • Easy mounting and single-fastener joining, when mounted in rows. Available in nominal 2', 3', 4', 6', and 8' lengths

Product Details

General

Application
  • Commercial Indoor
  • Healthcare
  • Office
  • Perimeter Lighting
  • Public Space
Lamp Type
  • T8
  • T5 & T5HO
Light Distribution
  • Asymmetric Indirect
  • Asymmetric Indirect-Direct
  • Asymmetric Semi-Direct
Mounting Type Wall
Technology CS/us - Occupancy Sensing

Resources and Downloads

Photometry (12)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
34-W-AI-04-NPF-Cx-1T5HO
34-W-AI-04-NPF-Cx-1T8
34-W-AI-04-PF-Cx-1T5HO
34-W-AI-04-PF-Cx-1T8
34-W-AID-04-NPF-Cx-1T5HO
34-W-AID-04-NPF-Cx-1T8
34-W-AID-04-PF-Cx-1T5HO
34-W-AID-04-PF-Cx-1T8
34-W-ASD-04-NPF-Cx-1T5HO
34-W-ASD-04-NPF-Cx-1T8
34-W-ASD-04-PF-Cx-1T5HO
34-W-ASD-04-PF-Cx-1T8