text.skipToContent text.skipToNavigation

AW

by Columbia Lighting 

The AW is a low profile wraparound fixture that offers two, three, or four lamp cross sections. The lens can hinge from either side and features a clear acrylic prismatic diffuser.

  • Clear acrylic prismatic diffuser with flat bottom and vertical sides
  • Two, three, or four-lamp cross sections
  • Hinges from either side
  • White steel end plates with flush knockouts for continuous row mounting
  • Heavy gauge steel housing die embossed for maximum rigidity
  • Heat sink embossments and levelling projections allow direct mounting of HPF fixtures on combustible low density cellulose fiberboard ceilings
  • All metal parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application Commercial Indoor
Lamp Type
  • T5
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type Surface
Number of Lamps
  • 2
  • 3
  • 4
Type Wraparounds
Warranty Length 1 Year Warranty

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
AWN4-232
IES file
Test Report
3500 °K 80 CRI 5800 lm 107 54 W Narrow
AWW4-232
IES file
Test Report
3500 °K 80 CRI 5450 lm 96 57 W Wide
AWW4-332
IES file
Test Report
3500 °K 80 CRI 8175 lm 100 82 W Wide
AWW4-440
IES file
Test Report
3500 °K 80 CRI 10900 lm 70 156 W Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number AWN2-217-EU UPC 078531009984 Product Description AWN, 2 ft, Number of Lamps: 2, Lamp Type: 2 foot, T8: 17 watt fluorescent, Lamp Included: No, Ballast Type: Electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number AWN4-232-EU UPC 078531004859 Product Description AWN, 4 ft, Number of Lamps: 2, Lamp Type: 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Ballast Type: Electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number AWW4-432-4EU UPC 078531004873 Product Description AWW, 4 ft, Number of Lamps: 4, Lamp Type: 4 foot, T8: 32 watt fluorescent, Lamp Included: No, Ballast Type: 4 lamp electronic instant start T8, Voltage Rating: 120-277 VAC. Check Inventory

Replacement Parts

Catalog Number Description Replacement Quantity
Door Frame & Diffuser Options
1