-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Airo
By Hubbell Outdoor Lighting
Airo
By Hubbell Outdoor Lighting
Product available while supplies last.
Please see suggested substitute: Airo Microstrike
Compact sleek design with multiple LED configurations and simple installation. The Airo includes a universal mounting block for easy pole installation or mast arm option for 2-3/8 ft OD roadway brackets.
Please see suggested substitute: Airo Microstrike
Compact sleek design with multiple LED configurations and simple installation. The Airo includes a universal mounting block for easy pole installation or mast arm option for 2-3/8 ft OD roadway brackets.
- Capable of replacing up to 400w HID luminaires
- 8, 16, or 24 LED configurations with high performance lenses optimize photometric performance
- Competitively priced and stocked for immediate availability
- Compact and lightweight design with low EPA
- Tool-less entry for easy installation and maintenance
- 3000K, 4000K or 5000K CCT high current, high-output LEDs
- Universal mounting block or mast arm option
- Lens distributions are field rotatable (in 90˚ increments) or exchangeable for quick job site fine tuning
- Control capabilities offer additional energy savings options
- 3G rated for high vibration applications including bridges and overpasses
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Area/site, roadway, retail and security lighting.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Area/Site Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
ExpressLine | Yes |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type | Arm |
New Products | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Type | Outdoor Area and Site |
Warranty Length | Five year limited warranty |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Resources and Downloads
Catalog Page
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry (109)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
ASL-16L-3K-140-2
|
3000 K | 70 CRI | 6830 lm | 122 | 56 W | Type II | |
ASL-16L-3K-140-3
|
3000 K | 70 CRI | 6652 lm | 119 | 56 W | Type III | |
ASL-16L-3K-140-4
|
3000 K | 70 CRI | 6809 lm | 122 | 56 W | Type IV | |
ASL-16L-3K-140-5
|
3000 K | 70 CRI | 6711 lm | 120 | 56 W | Type V | |
ASL-16L-3K-210-2
|
3000 K | 70 CRI | 11713 lm | 102 | 115 W | Type II | |
ASL-16L-3K-210-2-EHS
|
3000 K | 70 CRI | 11713 lm | 102 | 115 W | Type II | |
ASL-16L-3K-210-3
|
3000 K | 70 CRI | 11406 lm | 99 | 115 W | Type III | |
ASL-16L-3K-210-3-EHS
|
3000 K | 70 CRI | 11406 lm | 99 | 115 W | Type III | |
ASL-16L-3K-210-4
|
3000 K | 70 CRI | 11676 lm | 102 | 115 W | Type IV | |
ASL-16L-3K-210-4-EHS
|
3000 K | 70 CRI | 11676 lm | 102 | 115 W | Type IV | |
ASL-16L-3K-210-5
|
3000 K | 70 CRI | 11509 lm | 100 | 115 W | Type V | |
ASL-16L-4K-140-2
|
4000 K | 70 CRI | 7492 lm | 134 | 56 W | Type II | |
ASL-16L-4K-140-3
|
4000 K | 70 CRI | 7296 lm | 131 | 56 W | Type III | |
ASL-16L-4K-140-4
|
4000 K | 70 CRI | 7469 lm | 134 | 56 W | Type IV | |
ASL-16L-4K-140-5
|
4000 K | 70 CRI | 7361 lm | 132 | 56 W | Type V | |
ASL-16L-4K-210-2
|
4000 K | 70 CRI | 13015 lm | 113 | 115 W | Type II | |
ASL-16L-4K-210-2-EHS
|
4000 K | 70 CRI | 13015 lm | 113 | 115 W | Type II | |
ASL-16L-4K-210-3
|
4000 K | 70 CRI | 12674 lm | 110 | 115 W | Type III | |
ASL-16L-4K-210-3-EHS
|
4000 K | 70 CRI | 12674 lm | 110 | 115 W | Type III | |
ASL-16L-4K-210-4
|
4000 K | 70 CRI | 12974 lm | 113 | 115 W | Type IV | |
ASL-16L-4K-210-4-EHS
|
4000 K | 70 CRI | 12974 lm | 113 | 115 W | Type IV | |
ASL-16L-4K-210-4-ESS
|
4000 K | 70 CRI | 12974 lm | 113 | 115 W | Type IV | |
ASL-16L-4K-210-5
|
4000 K | 70 CRI | 12788 lm | 111 | 115 W | Type V | |
ASL-16L-5K-140-2
|
5000 K | 70 CRI | 7609 lm | 136 | 56 W | Type II | |
ASL-16L-5K-140-3
|
5000 K | 70 CRI | 7410 lm | 133 | 56 W | Type III | |
ASL-16L-5K-140-4
|
5000 K | 70 CRI | 7586 lm | 136 | 56 W | Type IV | |
ASL-16L-5K-140-5
|
5000 K | 70 CRI | 7476 lm | 134 | 56 W | Type V | |
ASL-16L-5K-210-2
|
5000 K | 70 CRI | 13145 lm | 114 | 115 W | Type II | |
ASL-16L-5K-210-2-EHS
|
5000 K | 70 CRI | 13145 lm | 114 | 115 W | Type II | |
ASL-16L-5K-210-3
|
5000 K | 70 CRI | 12801 lm | 111 | 115 W | Type III | |
ASL-16L-5K-210-3-EHS
|
5000 K | 70 CRI | 12801 lm | 111 | 115 W | Type III | |
ASL-16L-5K-210-4
|
5000 K | 70 CRI | 13104 lm | 114 | 115 W | Type IV | |
ASL-16L-5K-210-4-EHS
|
5000 K | 70 CRI | 13104 lm | 114 | 115 W | Type IV | |
ASL-16L-5K-210-5
|
5000 K | 70 CRI | 12915 lm | 112 | 115 W | Type V | |
ASL-24L-3K-070-2
|
3000 K | 70 CRI | 18474 lm | 82 | 225 W | Type II | |
ASL-24L-3K-070-2-EHS
|
3000 K | 70 CRI | 18474 lm | 82 | 225 W | Type II | |
ASL-24L-3K-070-3
|
3000 K | 70 CRI | 18516 lm | 82 | 225 W | Type III | |
ASL-24L-3K-070-3-EHS
|
3000 K | 70 CRI | 18516 lm | 82 | 225 W | Type III | |
ASL-24L-3K-070-4
|
3000 K | 70 CRI | 18645 lm | 83 | 225 W | Type IV | |
ASL-24L-3K-070-4-EHS
|
3000 K | 70 CRI | 18645 lm | 83 | 225 W | Type IV | |
ASL-24L-3K-070-5
|
3000 K | 70 CRI | 18709 lm | 83 | 225 W | Type V | |
ASL-24L-3K-140-2
|
3000 K | 70 CRI | 13336 lm | 117 | 114 W | Type II | |
ASL-24L-3K-140-3
|
3000 K | 70 CRI | 12987 lm | 114 | 114 W | Type III | |
ASL-24L-3K-140-4
|
3000 K | 70 CRI | 13295 lm | 117 | 114 W | Type IV | |
ASL-24L-3K-140-5
|
3000 K | 70 CRI | 13103 lm | 115 | 114 W | Type V | |
ASL-24L-3K-210-2
|
3000 K | 70 CRI | 17186 lm | 102 | 169 W | Type II | |
ASL-24L-3K-210-2-EHS
|
3000 K | 70 CRI | 17186 lm | 102 | 169 W | Type II | |
ASL-24L-3K-210-3
|
3000 K | 70 CRI | 16736 lm | 99 | 169 W | Type III | |
ASL-24L-3K-210-3-EHS
|
3000 K | 70 CRI | 16736 lm | 99 | 169 W | Type III | |
ASL-24L-3K-210-4
|
3000 K | 70 CRI | 17133 lm | 101 | 169 W | Type IV | |
ASL-24L-3K-210-4-EHS
|
3000 K | 70 CRI | 17133 lm | 101 | 169 W | Type IV | |
ASL-24L-3K-210-5
|
3000 K | 70 CRI | 16885 lm | 100 | 169 W | Type V | |
ASL-24L-4K-070-2
|
4000 K | 70 CRI | 20880 lm | 93 | 225 W | Type II | |
ASL-24L-4K-070-2-EHS
|
4000 K | 70 CRI | 20880 lm | 93 | 225 W | Type II | |
ASL-24L-4K-070-3
|
4000 K | 70 CRI | 20927 lm | 93 | 225 W | Type III | |
ASL-24L-4K-070-3-EHS
|
4000 K | 70 CRI | 20927 lm | 93 | 225 W | Type III | |
ASL-24L-4K-070-4
|
4000 K | 70 CRI | 21073 lm | 94 | 225 W | Type IV | |
ASL-24L-4K-070-4-EHS
|
4000 K | 70 CRI | 21073 lm | 94 | 225 W | Type IV | |
ASL-24L-4K-070-5
|
4000 K | 70 CRI | 21145 lm | 94 | 225 W | Type V | |
ASL-24L-4K-140-2
|
4000 K | 70 CRI | 14517 lm | 127 | 114 W | Type II | |
ASL-24L-4K-140-3
|
4000 K | 70 CRI | 14137 lm | 124 | 114 W | Type III | |
ASL-24L-4K-140-4
|
4000 K | 70 CRI | 14472 lm | 127 | 114 W | Type IV | |
ASL-24L-4K-140-5
|
4000 K | 70 CRI | 14263 lm | 125 | 114 W | Type V | |
ASL-24L-4K-210-2
|
4000 K | 70 CRI | 19095 lm | 113 | 169 W | Type II | |
ASL-24L-4K-210-2-EHS
|
4000 K | 70 CRI | 19095 lm | 113 | 169 W | Type II | |
ASL-24L-4K-210-3
|
4000 K | 70 CRI | 18595 lm | 110 | 169 W | Type III | |
ASL-24L-4K-210-4
|
4000 K | 70 CRI | 19036 lm | 113 | 169 W | Type IV | |
ASL-24L-4K-210-4-EHS
|
4000 K | 70 CRI | 19036 lm | 113 | 169 W | Type IV | |
ASL-24L-4K-210-4-ESS
|
4000 K | 70 CRI | 19036 lm | 113 | 169 W | Type IV | |
ASL-24L-4K-210-5
|
4000 K | 70 CRI | 18761 lm | 111 | 169 W | Type V | |
ASL-24L-5K-070-2
|
5000 K | 70 CRI | 21063 lm | 94 | 225 W | Type II | |
ASL-24L-5K-070-2-EHS
|
5000 K | 70 CRI | 21063 lm | 94 | 225 W | Type II | |
ASL-24L-5K-070-3
|
5000 K | 70 CRI | 21111 lm | 94 | 225 W | Type III | |
ASL-24L-5K-070-3-EHS
|
5000 K | 70 CRI | 21111 lm | 94 | 225 W | Type III | |
ASL-24L-5K-070-4
|
5000 K | 70 CRI | 21258 lm | 94 | 225 W | Type IV | |
ASL-24L-5K-070-4-EHS
|
5000 K | 70 CRI | 21258 lm | 94 | 225 W | Type IV | |
ASL-24L-5K-070-5
|
5000 K | 70 CRI | 21331 lm | 95 | 225 W | Type V | |
ASL-24L-5K-140-2
|
5000 K | 70 CRI | 14744 lm | 129 | 114 W | Type II | |
ASL-24L-5K-140-3
|
5000 K | 70 CRI | 14358 lm | 126 | 114 W | Type III | |
ASL-24L-5K-140-4
|
5000 K | 70 CRI | 14698 lm | 129 | 114 W | Type IV | |
ASL-24L-5K-140-5
|
5000 K | 70 CRI | 14486 lm | 127 | 114 W | Type V | |
ASL-24L-5K-210-2
|
5000 K | 70 CRI | 19286 lm | 114 | 169 W | Type II | |
ASL-24L-5K-210-2-EHS
|
5000 K | 70 CRI | 19286 lm | 114 | 169 W | Type II | |
ASL-24L-5K-210-3
|
5000 K | 70 CRI | 18781 lm | 111 | 169 W | Type III | |
ASL-24L-5K-210-3-EHS
|
5000 K | 70 CRI | 18781 lm | 111 | 169 W | Type III | |
ASL-24L-5K-210-4
|
5000 K | 70 CRI | 19227 lm | 114 | 169 W | Type IV | |
ASL-24L-5K-210-4-EHS
|
5000 K | 70 CRI | 19227 lm | 114 | 169 W | Type IV | |
ASL-24L-5K-210-5
|
5000 K | 70 CRI | 18949 lm | 112 | 169 W | Type V | |
ASL-8L-3K-210-2
|
3000 K | 70 CRI | 5906 lm | 100 | 59 W | Type II | |
ASL-8L-3K-210-2-EHS
|
3000 K | 70 CRI | 5906 lm | 100 | 59 W | Type II | |
ASL-8L-3K-210-3
|
3000 K | 70 CRI | 5752 lm | 97 | 59 W | Type III | |
ASL-8L-3K-210-3-EHS
|
3000 K | 70 CRI | 5752 lm | 97 | 59 W | Type III | |
ASL-8L-3K-210-4
|
3000 K | 70 CRI | 5888 lm | 100 | 59 W | Type IV | |
ASL-8L-3K-210-4-EHS
|
3000 K | 70 CRI | 5888 lm | 100 | 59 W | Type IV | |
ASL-8L-3K-210-5
|
3000 K | 70 CRI | 5803 lm | 98 | 59 W | Type V | |
ASL-8L-4K-210-2
|
4000 K | 70 CRI | 6563 lm | 111 | 59 W | Type II | |
ASL-8L-4K-210-2-EHS
|
4000 K | 70 CRI | 6563 lm | 111 | 59 W | Type II | |
ASL-8L-4K-210-3
|
4000 K | 70 CRI | 6391 lm | 108 | 59 W | Type III | |
ASL-8L-4K-210-3-EHS
|
4000 K | 70 CRI | 6391 lm | 108 | 59 W | Type III | |
ASL-8L-4K-210-4
|
4000 K | 70 CRI | 6542 lm | 111 | 59 W | Type IV | |
ASL-8L-4K-210-4-EHS
|
4000 K | 70 CRI | 6542 lm | 111 | 59 W | Type IV | |
ASL-8L-4K-210-4-ESS
|
4000 K | 70 CRI | 6542 lm | 111 | 59 W | Type IV | |
ASL-8L-4K-210-5
|
4000 K | 70 CRI | 6448 lm | 109 | 59 W | Type V | |
ASL-8L-5K-210-2
|
5000 K | 70 CRI | 6628 lm | 112 | 59 W | Type II | |
ASL-8L-5K-210-2-EHS
|
5000 K | 70 CRI | 6628 lm | 112 | 59 W | Type II | |
ASL-8L-5K-210-3-EHS
|
5000 K | 70 CRI | 6455 lm | 109 | 59 W | Type III | |
ASL-8L-5K-210-4
|
5000 K | 70 CRI | 6607 lm | 112 | 59 W | Type IV | |
ASL-8L-5K-210-4-EHS
|
5000 K | 70 CRI | 6607 lm | 112 | 59 W | Type IV | |
ASL-8L-5K-210-5
|
5000 K | 70 CRI | 6512 lm | 110 | 59 W | Type V |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number ASL-A-16L-5K-210-4-U-BL | UPC | Product Description ASL Series, Mounting Type: arm mount, Number of LEDs: 16, Light Output: 13,104 lm, Color Temperature: 5000 K, Color Rendering Index (CRI): 70 CRI, Drive Current: 2,100 mA, Light Distribution: IES TYPE IV, Wattage: 115 W, Voltage Rating: 120-277 V, Color: Black, EPA Effective Projected Area: 0.62 ft². | Check Inventory |
Catalog Number ASL-A-16L-5K-3-U-DB-7PR | UPC | Product Description ASL Series, Mounting Type: arm mount, Number of LEDs: 16, Light Output: 12,801 lm, Color Temperature: 5000 K, Color Rendering Index (CRI): 70 CRI, Drive Current: 700 mA, Light Distribution: IES TYPE III, Wattage: 115 W, Voltage Rating: 120-277 V, Color: Dark Bronze, EPA Effective Projected Area: 0.62 ft², Options: 7-Pin ANSI Twistlock Photocell Receptacle. | Check Inventory |