text.skipToContent text.skipToNavigation

Altitude™

By Kim Lighting 
By Kim Lighting
The ALTITUDE® is the ultimate in luminaire design innovation with a unique balance of form, engineering and superior optics. The low-profile housing is proportional and scalable with three sizes to cover more pedestrian/site/roadway environments than ever before. The result is an architecturally relevant luminaire of unsurpassed quality and flexibility that maximizes the power and performance.
  • Three Sizes for maximum flexibility to cover more applications
  • 3,000 to 50,000 lumens
  • IP66 Certified
  • Strike optic and strike optic with backlight control offer greater forward throw while minimizing back light
  • Luminaire arm slides onto Speed Mount for easy installation
  • Three Lens options: no lens, clear and diffuse for visual comfort
  • NX wired and wireless integrated control system

Product Details

General

Ambient Temp. Range -40 to 25 °C
Application
  • Architectural OutdoorArea/Site Applications
  • Street and Area Pedestrian Walkway Applications
Color
  • Dark Bronze
  • Black
  • Graphite
  • Light Gray
  • Platinum Silver
  • Titanium
  • White
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
  • Lumen Maintenance Compensation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
  • 30,001-50,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Site/Area

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) CSA C/US Listed
Ratings IP66

Photometry (601)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ALT1P35-120L3K
3000 K 70 CRI 11711 lm 87 135.0 W Type I
ALT1P35-120L3K-FGL
3000 K 70 CRI 15014 lm 111 135.0 W Type I
ALT1P35-120L4K
4000 K 70 CRI 12011 lm 89 135.0 W Type I
ALT1P35-120L4K-FGL
4000 K 70 CRI 15398 lm 114 135.0 W Type I
ALT1P35-120L5K
5000 K 70 CRI 12148 lm 90 135.0 W Type I
ALT1P35-120L5K-FGL
5000 K 70 CRI 15574 lm 115 135.0 W Type I
ALT1P35-180L3K
3000 K 70 CRI 18709 lm 88 213.0 W Type I
ALT1P35-180L3K-FGL
3000 K 70 CRI 23135 lm 109 213.0 W Type I
ALT1P35-180L4K-FGL
4000 K 70 CRI 23728 lm 111 213.0 W Type I
ALT1P35-180L5K-FGL
5000 K 70 CRI 23999 lm 113 213.0 W Type I
ALT1P35-240L3K
4000 K 70 CRI 30134 lm 112 269.0 W Type I
ALT1P35-240L3K-FGL
3000 K 70 CRI 22616 lm 84 269.0 W Type I
ALT1P35-240L4K-FGL
4000 K 70 CRI 23196 lm 86 269.0 W Type I
ALT1P35-240L5K-FGL
5000 K 70 CRI 23461 lm 87 269.0 W Type I
ALT1P35-300L3K
3000 K 70 CRI 29509 lm 86 344.0 W Type I
ALT1P35-300L3K-FGL
3000 K 70 CRI 38323 lm 111 344.0 W Type I
ALT1P35-300L4K-FGL
4000 K 70 CRI 39305 lm 114 344.0 W Type I
ALT1P35-300L5K-FGL
5000 K 70 CRI 39754 lm 116 344.0 W Type I
ALT1P35-60L3K
3000 K 70 CRI 7597 lm 109 70.0 W Type I
ALT1P35-60L3K-FGL
3000 K 70 CRI 5925 lm 85 70.0 W Type I
ALT1P35-60L4K
4000 K 70 CRI 7791 lm 111 70.0 W Type I
ALT1P35-60L4K-FGL
4000 K 70 CRI 6077 lm 87 70.0 W Type I
ALT1P35-60L5K
5000 K 70 CRI 7880 lm 113 70.0 W Type I
ALT1P35-60L5K-FGL
5000 K 70 CRI 6147 lm 88 70.0 W Type I
ALT1P35-96L3K
3000 K 70 CRI 11956 lm 115 104.0 W Type I
ALT1P35-96L3K-FGL
3000 K 70 CRI 9325 lm 90 104.0 W Type I
ALT1P35-96L4K
4000 K 70 CRI 12262 lm 118 104.0 W Type I
ALT1P35-96L4K-FGL
4000 K 70 CRI 9564 lm 92 104.0 W Type I
ALT1P35-96L5K
5000 K 70 CRI 12402 lm 119 104.0 W Type I
ALT1P35-96L5K-FGL
5000 K 70 CRI 9674 lm 93 104.0 W Type I
ALT1P35/180LED-4200K
4000 K 70 CRI 19188 lm 90 213.0 W Type I
ALT1P35/180LED-5100K
5000 K 70 CRI 19407 lm 91 213.0 W Type I
ALT1P35/240LED-4200K
5000 K 70 CRI 30479 lm 113 269.0 W Type I
ALT1P35/240LED-5100K
3000 K 70 CRI 49799 lm 90 556.0 W Type I
ALT1P35/300LED-4200K
4000 K 70 CRI 30265 lm 88 344.0 W Type I
ALT1P35/300LED-5100K
5000 K 70 CRI 30611 lm 89 344.0 W Type I
ALT1P70-120L3K
3000 K 70 CRI 25591 lm 92 279.0 W Type I
ALT1P70-120L4K
4000 K 70 CRI 26247 lm 94 279.0 W Type I
ALT1P70-120L5K
5000 K 70 CRI 26547 lm 95 279.0 W Type I
ALT1P70-180L3K
3000 K 70 CRI 39211 lm 94 416.0 W Type I
ALT1P70-240L3K
3000 K 70 CRI 29382 lm 109 269.0 W Type I
ALT1P70-60L3K
3000 K 70 CRI 13021 lm 92 141.0 W Type I
ALT1P70-60L4K
4000 K 70 CRI 13354 lm 95 141.0 W Type I
ALT1P70-60L5K
5000 K 70 CRI 13507 lm 96 141.0 W Type I
ALT1P70-96L3K
3000 K 70 CRI 20639 lm 92 224.0 W Type I
ALT1P70-96L4K
4000 K 70 CRI 21168 lm 95 224.0 W Type I
ALT1P70-96L5K
5000 K 70 CRI 21410 lm 96 224.0 W Type I
ALT1P70/180LED-4200K
4000 K 70 CRI 40216 lm 97 416.0 W Type I
ALT1P70/180LED-5100K
5000 K 70 CRI 40676 lm 98 416.0 W Type I
ALT1P70/240LED-4200K
4000 K 70 CRI 51074 lm 92 556.0 W Type I
ALT1P70/240LED-5100K
5000 K 70 CRI 51658 lm 93 556.0 W Type I
ALT2P35-120L3K-FGL.ies
3000 K 70 CRI 15221 lm 113 135.0 W Type II
ALT2P35-120L3K.ies
3000 K 70 CRI 12336 lm 91 135.0 W Type II
ALT2P35-120L4K-FGL.ies
4000 K 70 CRI 15611 lm 116 135.0 W Type II
ALT2P35-120L4K.ies
4000 K 70 CRI 12652 lm 94 135.0 W Type II
ALT2P35-120L5K-FGL.ies
5000 K 70 CRI 15789 lm 117 135.0 W Type II
ALT2P35-120L5K.ies
5000 K 70 CRI 12796 lm 95 135.0 W Type II
ALT2P35-180L3K
3000 K 70 CRI 19183 lm 90 213.0 W Type II
ALT2P35-180L3K-FGL
3000 K 70 CRI 23720 lm 111 213.0 W Type II
ALT2P35-180L4K-FGL
4000 K 70 CRI 24328 lm 114 213.0 W Type II
ALT2P35-180L5K-FGL
5000 K 70 CRI 24606 lm 116 213.0 W Type II
ALT2P35-240L3K
3000 K 70 CRI 23173 lm 86 269.0 W Type II
ALT2P35-240L3K-FGL
3000 K 70 CRI 30105 lm 112 269.0 W Type II
ALT2P35-240L4K-FGL
4000 K 70 CRI 30876 lm 115 269.0 W Type II
ALT2P35-240L5K-FGL
5000 K 70 CRI 31229 lm 116 269.0 W Type II
ALT2P35-300L3K
3000 K 70 CRI 29710 lm 86 344.0 W Type II
ALT2P35-300L3K-FGL
3000 K 70 CRI 38585 lm 112 344.0 W Type II
ALT2P35-300L4K-FGL
4000 K 70 CRI 39573 lm 115 344.0 W Type II
ALT2P35-300L5K-FGL
5000 K 70 CRI 40026 lm 116 344.0 W Type II
ALT2P35-60L3K
3000 K 70 CRI 7535 lm 108 70.0 W Type II
ALT2P35-60L3K-FGL
3000 K 70 CRI 5877 lm 84 70.0 W Type II
ALT2P35-60L3K-NFO
ALT2P35-60L4K-FGL
4000 K 70 CRI 6028 lm 86 70.0 W Type II
ALT2P35-60L5K-FGL
5000 K 70 CRI 6097 lm 87 70.0 W Type II
ALT2P35-96L3K
3000 K 70 CRI 11949 lm 115 104.0 W Type II
ALT2P35-96L3K-FGL
3000 K 70 CRI 9315 lm 90 104.0 W Type II
ALT2P35-96L4K-FGL
4000 K 70 CRI 9553 lm 92 104.0 W Type II
ALT2P35-96L5K-FGL
5000 K 70 CRI 9662 lm 93 104.0 W Type II
ALT2P35/180LED-4200K
4000 K 70 CRI 19674 lm 92 213.0 W Type II
ALT2P35/180LED-5100K
5000 K 70 CRI 19899 lm 93 213.0 W Type II
ALT2P35/240LED-4200K
4000 K 70 CRI 23767 lm 88 269.0 W Type II
ALT2P35/240LED-5100K
5000 K 70 CRI 24038 lm 89 269.0 W Type II
ALT2P35/300LED-4200K
4000 K 70 CRI 30472 lm 89 344.0 W Type II
ALT2P35/300LED-5100K
5000 K 70 CRI 30820 lm 90 344.0 W Type II
ALT2P35/60LED-4200K
4000 K 70 CRI 7728 lm 110 70.0 W Type II
ALT2P35/60LED-4200K/NFO
ALT2P35/60LED-5100K
5000 K 70 CRI 7817 lm 112 70.0 W Type II
ALT2P35/60LED-5100K/NFO
ALT2P35/96LED-4200K
4000 K 70 CRI 12255 lm 118 104.0 W Type II
ALT2P35/96LED-5100K
5000 K 70 CRI 12395 lm 119 104.0 W Type II
ALT2P70-120L3K.IES
3000 K 70 CRI 25797 lm 92 279.0 W Type II
ALT2P70-120L4K.IES
4000 K 70 CRI 26458 lm 95 279.0 W Type II
ALT2P70-120L5K.IES
5000 K 70 CRI 26761 lm 96 279.0 W Type II
ALT2P70-180L3K
3000 K 70 CRI 39752 lm 96 416.0 W Type II
ALT2P70-240L3K
3000 K 70 CRI 51025 lm 92 556.0 W Type II
ALT2P70-60L3K
3000 K 70 CRI 13126 lm 93 141.0 W Type II
ALT2P70-60L3K-NFO
ALT2P70-96L3K
3000 K 70 CRI 20474 lm 91 224.0 W Type II
ALT2P70/180LED-4200K
4000 K 70 CRI 40771 lm 98 416.0 W Type II
ALT2P70/180LED-5100K
5000 K 70 CRI 41237 lm 99 416.0 W Type II
ALT2P70/240LED-5100K
4000 K 70 CRI 52333 lm 94 556.0 W Type II
ALT2P70/240LED-5100K
5000 K 70 CRI 52931 lm 95 556.0 W Type II
ALT2P70/60LED-4200K
4000 K 70 CRI 13462 lm 95 141.0 W Type II
ALT2P70/60LED-4200K/NFO
ALT2P70/60LED-5100K
5000 K 70 CRI 13616 lm 97 141.0 W Type II
ALT2P70/60LED-5100K/NFO
ALT2P70/96LED-4200K
4000 K 70 CRI 20999 lm 94 224.0 W Type II
ALT2P70/96LED-5100K
5000 K 70 CRI 21239 lm 95 224.0 W Type II
ALT3P35-120L3K-FGL-NFO.IES
3000 K 70 CRI 15150 lm 112 135.0 W Type III
ALT3P35-120L3K-FGL.IES
3000 K 70 CRI 12278 lm 91 135.0 W Type III
ALT3P35-120L3K-NFO.IES
3000 K 70 CRI 10634 lm 79 135.0 W Type III
ALT3P35-120L3K.ies
3000 K 70 CRI 13120 lm 97 135.0 W Type III
ALT3P35-120L4K-FGL-NFO.IES
4000 K 70 CRI 5538 lm 41 135.0 W Type III
ALT3P35-120L4K-FGL.IES
4000 K 70 CRI 12593 lm 93 135.0 W Type III
ALT3P35-120L4K-NFO.ies
4000 K 70 CRI 10906 lm 81 135.0 W Type III
ALT3P35-120L4K.ies
4000 K 70 CRI 13457 lm 100 135.0 W Type III
ALT3P35-120L5K-FGL-NFO.IES
5000 K 70 CRI 15716 lm 116 135.0 W Type III
ALT3P35-120L5K-FGL.IES
5000 K 70 CRI 12737 lm 94 135.0 W Type III
ALT3P35-120L5K-NFO.ies
5000 K 70 CRI 11031 lm 82 135.0 W Type III
ALT3P35-120L5K.ies
5000 K 70 CRI 13610 lm 101 135.0 W Type III
ALT3P35-180L3K
3000 K 70 CRI 18840 lm 88 213.0 W Type III
ALT3P35-180L3K-FGL
3000 K 70 CRI 19162 lm 90 213.0 W Type III
ALT3P35-180L3K-FGL-NFO
3000 K 70 CRI 23696 lm 111 213.0 W Type III
ALT3P35-180L3K-NFO
3000 K 70 CRI 15236 lm 72 213.0 W Type III
ALT3P35-180L4K-FGL
4000 K 70 CRI 19653 lm 92 213.0 W Type III
ALT3P35-180L4K-FGL-NFO
4000 K 70 CRI 24303 lm 114 213.0 W Type III
ALT3P35-180L5K-FGL
5000 K 70 CRI 19878 lm 93 213.0 W Type III
ALT3P35-180L5K-FGL-NFO
5000 K 70 CRI 24581 lm 115 213.0 W Type III
ALT3P35-240L3K
3000 K 70 CRI 23726 lm 88 269.0 W Type III
ALT3P35-240L3K-FGL
3000 K 70 CRI 23361 lm 87 269.0 W Type III
ALT3P35-240L3K-FGL-NFO
3000 K 70 CRI 30349 lm 113 269.0 W Type III
ALT3P35-240L3K-NFO
3000 K 70 CRI 18263 lm 68 269.0 W Type III
ALT3P35-240L4K-FGL
4000 K 70 CRI 23959 lm 89 269.0 W Type III
ALT3P35-240L4K-FGL-NFO
4000 K 70 CRI 31126 lm 116 269.0 W Type III
ALT3P35-240L5K-FGL
5000 K 70 CRI 24233 lm 90 269.0 W Type III
ALT3P35-240L5K-FGL-NFO
5000 K 70 CRI 31482 lm 117 269.0 W Type III
ALT3P35-300L3K
3000 K 70 CRI 34189 lm 99 344.0 W Type III
ALT3P35-300L3K-FGL
3000 K 70 CRI 29812 lm 87 344.0 W Type III
ALT3P35-300L3K-FGL-NFO
3000 K 70 CRI 38717 lm 113 344.0 W Type III
ALT3P35-300L3K-NFO
3000 K 70 CRI 26326 lm 77 344.0 W Type III
ALT3P35-300L4K-FGL
4000 K 70 CRI 30576 lm 89 344.0 W Type III
ALT3P35-300L4K-FGL-NFO
4000 K 70 CRI 39709 lm 115 344.0 W Type III
ALT3P35-300L5K-FGL
5000 K 70 CRI 30926 lm 90 344.0 W Type III
ALT3P35-300L5K-FGL-NFO
5000 K 70 CRI 40163 lm 117 344.0 W Type III
ALT3P35-60L3K
3000 K 70 CRI 7641 lm 109 70.0 W Type III
ALT3P35-60L3K-FGL
3000 K 70 CRI 5960 lm 85 70.0 W Type III
ALT3P35-60L3K-FGL-NFO
3000 K 70 CRI 5195 lm 74 70.0 W Type III
ALT3P35-60L3K-NFO
3000 K 70 CRI 6660 lm 95 70.0 W Type III
ALT3P35-60L4K-FGL
4000 K 70 CRI 6113 lm 87 70.0 W Type III
ALT3P35-60L4K-FGL-NFO
4000 K 70 CRI 5328 lm 76 70.0 W Type III
ALT3P35-60L5K-FGL
5000 K 70 CRI 6183 lm 88 70.0 W Type III
ALT3P35-60L5K-FGL-NFO
5000 K 70 CRI 5389 lm 77 70.0 W Type III
ALT3P35-96L3K
3000 K 70 CRI 9405 lm 90 104.0 W Type III
ALT3P35-96L3K-FGL
3000 K 70 CRI 9405 lm 90 104.0 W Type III
ALT3P35-96L3K-FGL-NFO
3000 K 70 CRI 8149 lm 78 104.0 W Type III
ALT3P35-96L3K-NFO
3000 K 70 CRI 10318 lm 99 104.0 W Type III
ALT3P35-96L4K-FGL
4000 K 70 CRI 9646 lm 93 104.0 W Type III
ALT3P35-96L4K-FGL-NFO
4000 K 70 CRI 8358 lm 80 104.0 W Type III
ALT3P35-96L5K-FGL
5000 K 70 CRI 9756 lm 94 104.0 W Type III
ALT3P35-96L5K-FGL-NFO
5000 K 70 CRI 8454 lm 81 104.0 W Type III
ALT3P35/180LED-4200K
4000 K 70 CRI 19323 lm 91 213.0 W Type III
ALT3P35/180LED-4200K/NFO
4000 K 70 CRI 15626 lm 73 213.0 W Type III
ALT3P35/180LED-5100K
5000 K 70 CRI 19544 lm 92 213.0 W Type III
ALT3P35/180LED-5100K/NFO
5000 K 70 CRI 15805 lm 74 213.0 W Type III
ALT3P35/240LED-4200K
4000 K 70 CRI 24334 lm 90 269.0 W Type III
ALT3P35/240LED-4200K/NFO
4000 K 70 CRI 18731 lm 70 269.0 W Type III
ALT3P35/240LED-5100K
5000 K 70 CRI 24613 lm 91 269.0 W Type III
ALT3P35/240LED-5100K/NFO
5000 K 70 CRI 18945 lm 70 269.0 W Type III
ALT3P35/300LED-4200K
4000 K 70 CRI 35065 lm 102 344.0 W Type III
ALT3P35/300LED-4200K/NFO
4000 K 70 CRI 27000 lm 78 344.0 W Type III
ALT3P35/300LED-5100K
5000 K 70 CRI 35466 lm 103 344.0 W Type III
ALT3P35/300LED-5100K/NFO
5000 K 70 CRI 27309 lm 79 344.0 W Type III
ALT3P35/60LED-4200K
4000 K 70 CRI 7837 lm 112 70.0 W Type III
ALT3P35/60LED-4200K/NFO
4000 K 70 CRI 6831 lm 98 70.0 W Type III
ALT3P35/60LED-5100K
5000 K 70 CRI 7927 lm 113 70.0 W Type III
ALT3P35/60LED-5100K/NFO
5000 K 70 CRI 6909 lm 99 70.0 W Type III
ALT3P35/96LED-4200K
4000 K 70 CRI 9646 lm 93 104.0 W Type III
ALT3P35/96LED-4200K/NFO
4000 K 70 CRI 10582 lm 102 104.0 W Type III
ALT3P35/96LED-5100K
5000 K 70 CRI 9756 lm 94 104.0 W Type III
ALT3P35/96LED-5100K/NFO
5000 K 70 CRI 10703 lm 103 104.0 W Type III
ALT3P70-120L3K-NFO.IES
3000 K 70 CRI 25679 lm 92 279.0 W Type III
ALT3P70-120L3K.IES
3000 K 70 CRI 22238 lm 80 279.0 W Type III
ALT3P70-120L4K-NFO.IES
4000 K 70 CRI 26337 lm 94 279.0 W Type III
ALT3P70-120L4K.IES
4000 K 70 CRI 22807 lm 82 279.0 W Type III
ALT3P70-120L5K-NFO.IES
5000 K 70 CRI 26638 lm 95 279.0 W Type III
ALT3P70-120L5K.IES
5000 K 70 CRI 23068 lm 83 279.0 W Type III
ALT3P70-180L3K
3000 K 70 CRI 31932 lm 77 416.0 W Type III
ALT3P70-180L3K-NFO
3000 K 70 CRI 40101 lm 96 416.0 W Type III
ALT3P70-240L3K
3000 K 70 CRI 40215 lm 72 556.0 W Type III
ALT3P70-240L3K-NFO
3000 K 70 CRI 51438 lm 93 556.0 W Type III
ALT3P70-60L3K
3000 K 70 CRI 13134 lm 93 141.0 W Type III
ALT3P70-60L3K-NFO
3000 K 70 CRI 11522 lm 82 141.0 W Type III
ALT3P70-96L3K
3000 K 70 CRI 20448 lm 91 224.0 W Type III
ALT3P70-96L3K-NFO
3000 K 70 CRI 20972 lm 94 224.0 W Type III
ALT3P70/180LED-4200K
4000 K 70 CRI 32750 lm 79 416.0 W Type III
ALT3P70/180LED-4200K/NFO
4000 K 70 CRI 41129 lm 99 416.0 W Type III
ALT3P70/180LED-5100K
5000 K 70 CRI 33124 lm 80 416.0 W Type III
ALT3P70/180LED-5100K/NFO
5000 K 70 CRI 41599 lm 100 416.0 W Type III
ALT3P70/240LED-4200K
4000 K 70 CRI 41245 lm 74 556.0 W Type III
ALT3P70/240LED-4200K/NFO
4000 K 70 CRI 52756 lm 95 556.0 W Type III
ALT3P70/240LED-5100K
5000 K 70 CRI 41716 lm 75 556.0 W Type III
ALT3P70/240LED-5100K/NFO
5000 K 70 CRI 53359 lm 96 556.0 W Type III
ALT3P70/60LED-4200K
4000 K 70 CRI 13471 lm 96 141.0 W Type III
ALT3P70/60LED-4200K/NFO
4000 K 70 CRI 11818 lm 84 141.0 W Type III
ALT3P70/60LED-5100K
5000 K 70 CRI 13625 lm 97 141.0 W Type III
ALT3P70/60LED-5100K/NFO
5000 K 70 CRI 11953 lm 85 141.0 W Type III
ALT3P70/96LED-4200K
4000 K 70 CRI 21211 lm 95 224.0 W Type III
ALT3P70/96LED-4200K/NFO
4000 K 70 CRI 17487 lm 78 224.0 W Type III
ALT3P70/96LED-5100K
5000 K 70 CRI 17935 lm 80 224.0 W Type III
ALT3P70/96LED-5100K/NFO
5000 K 70 CRI 18140 lm 81 224.0 W Type III
ALT4P35-120L3K-FGL-NFO.IES
3000 K 70 CRI 14200 lm 105 135.0 W Type IV
ALT4P35-120L3K-FGL.IES
3000 K 70 CRI 11509 lm 85 135.0 W Type IV
ALT4P35-120L3K-NFO.IES
3000 K 70 CRI 10159 lm 75 135.0 W Type IV
ALT4P35-120L3K.IES
3000 K 70 CRI 12534 lm 93 135.0 W Type IV
ALT4P35-120L4K-FGL-NFO.IES
4000 K 70 CRI 14564 lm 108 135.0 W Type IV
ALT4P35-120L4K-FGL.IES
4000 K 70 CRI 11803 lm 87 135.0 W Type IV
ALT4P35-120L4K-NFO.ies
4000 K 70 CRI 10419 lm 77 135.0 W Type IV
ALT4P35-120L4K.ies
4000 K 70 CRI 10419 lm 77 135.0 W Type IV
ALT4P35-120L5K-FGL-NFO.IES
5000 K 70 CRI 14730 lm 109 135.0 W Type IV
ALT4P35-120L5K-FGL.IES
5000 K 70 CRI 11938 lm 88 135.0 W Type IV
ALT4P35-120L5K-NFO.ies
5000 K 70 CRI 10538 lm 78 135.0 W Type IV
ALT4P35-120L5K.ies
5000 K 70 CRI 10538 lm 78 135.0 W Type IV
ALT4P35-180L3K
3000 K 70 CRI 19511 lm 92 213.0 W Type IV
ALT4P35-180L3K-FGL
3000 K 70 CRI 19099 lm 90 213.0 W Type IV
ALT4P35-180L3K-FGL-NFO
3000 K 70 CRI 23617 lm 111 213.0 W Type IV
ALT4P35-180L3K-NFO
3000 K 70 CRI 15779 lm 74 213.0 W Type IV
ALT4P35-180L4K-FGL
4000 K 70 CRI 19588 lm 92 213.0 W Type IV
ALT4P35-180L4K-FGL-NFO
4000 K 70 CRI 24222 lm 114 213.0 W Type IV
ALT4P35-180L4K-NFO
4000 K 70 CRI 16183 lm 76 213.0 W Type IV
ALT4P35-180L5K-FGL
5000 K 70 CRI 19812 lm 93 213.0 W Type IV
ALT4P35-180L5K-FGL-NFO
5000 K 70 CRI 24499 lm 115 213.0 W Type IV
ALT4P35-240L3K
3000 K 70 CRI 24379 lm 91 269.0 W Type IV
ALT4P35-240L3K-FGL
3000 K 70 CRI 23228 lm 86 269.0 W Type IV
ALT4P35-240L3K-FGL-NFO
3000 K 70 CRI 30176 lm 112 269.0 W Type IV
ALT4P35-240L3K-NFO
3000 K 70 CRI 18765 lm 70 269.0 W Type IV
ALT4P35-240L4K-FGL
4000 K 70 CRI 23823 lm 89 269.0 W Type IV
ALT4P35-240L4K-FGL-NFO
4000 K 70 CRI 30949 lm 115 269.0 W Type IV
ALT4P35-240L5K-FGL
5000 K 70 CRI 24096 lm 90 269.0 W Type IV
ALT4P35-240L5K-FGL-NFO
5000 K 70 CRI 31303 lm 116 269.0 W Type IV
ALT4P35-300L3K
3000 K 70 CRI 34325 lm 100 344.0 W Type IV
ALT4P35-300L3K-FGL
3000 K 70 CRI 29761 lm 87 344.0 W Type IV
ALT4P35-300L3K-FGL-NFO
3000 K 70 CRI 38651 lm 112 344.0 W Type IV
ALT4P35-300L3K-NFO
3000 K 70 CRI 26430 lm 77 344.0 W Type IV
ALT4P35-300L4K-FGL
4000 K 70 CRI 30523 lm 89 344.0 W Type IV
ALT4P35-300L4K-FGL-NFO
4000 K 70 CRI 39641 lm 115 344.0 W Type IV
ALT4P35-300L5K-FGL
5000 K 70 CRI 30872 lm 90 344.0 W Type IV
ALT4P35-300L5K-FGL-NFO
5000 K 70 CRI 40094 lm 117 344.0 W Type IV
ALT4P35-60L3K-FGL
3000 K 70 CRI 5761 lm 82 70.0 W Type IV
ALT4P35-60L3K-FGL-NFO
3000 K 70 CRI 5068 lm 72 70.0 W Type IV
ALT4P35-60L3K-NFO
3000 K 70 CRI 6497 lm 93 70.0 W Type IV
ALT4P35-60L4K-FGL
4000 K 70 CRI 5908 lm 84 70.0 W Type IV
ALT4P35-60L4K-FGL-NFO
4000 K 70 CRI 5198 lm 74 70.0 W Type IV
ALT4P35-60L5K-FGL
5000 K 70 CRI 5976 lm 85 70.0 W Type IV
ALT4P35-60L5K-FGL-NFO
5000 K 70 CRI 5257 lm 75 70.0 W Type IV
ALT4P35-96L3K-FGL
3000 K 70 CRI 8806 lm 85 104.0 W Type IV
ALT4P35-96L3K-FGL-NFO
3000 K 70 CRI 7720 lm 74 104.0 W Type IV
ALT4P35-96L3K-NFO
3000 K 70 CRI 9902 lm 95 104.0 W Type IV
ALT4P35-96L4K-FGL
4000 K 70 CRI 9031 lm 87 104.0 W Type IV
ALT4P35-96L4K-FGL-NFO
4000 K 70 CRI 7918 lm 76 104.0 W Type IV
ALT4P35-96L5K-FGL
5000 K 70 CRI 9134 lm 88 104.0 W Type IV
ALT4P35-96L5K-FGL-NFO
5000 K 70 CRI 8008 lm 77 104.0 W Type IV
ALT4P35/180LED-4200K
4000 K 70 CRI 20011 lm 94 213.0 W Type IV
ALT4P35/180LED-5100K
5000 K 70 CRI 20240 lm 95 213.0 W Type IV
ALT4P35/180LED-5100K/NFO
5000 K 70 CRI 16368 lm 77 213.0 W Type IV
ALT4P35/240LED-4200K
4000 K 70 CRI 25003 lm 93 269.0 W Type IV
ALT4P35/240LED-4200K/NFO
4000 K 70 CRI 19246 lm 72 269.0 W Type IV
ALT4P35/240LED-5100K
5000 K 70 CRI 25289 lm 94 269.0 W Type IV
ALT4P35/240LED-5100K/NFO
5000 K 70 CRI 19466 lm 72 269.0 W Type IV
ALT4P35/300LED-4200K
4000 K 70 CRI 35205 lm 102 344.0 W Type IV
ALT4P35/300LED-4200K/NFO
4000 K 70 CRI 27108 lm 79 344.0 W Type IV
ALT4P35/300LED-5100K
5000 K 70 CRI 35607 lm 104 344.0 W Type IV
ALT4P35/300LED-5100K/NFO
5000 K 70 CRI 27417 lm 80 344.0 W Type IV
ALT4P35/60LED-3000K
3000 K 70 CRI 7386 lm 106 70.0 W Type IV
ALT4P35/60LED-4200K
4000 K 70 CRI 7575 lm 108 70.0 W Type IV
ALT4P35/60LED-4200K/NFO
4000 K 70 CRI 6664 lm 95 70.0 W Type IV
ALT4P35/60LED-5100K
5000 K 70 CRI 7662 lm 109 70.0 W Type IV
ALT4P35/60LED-5100K/NFO
5000 K 70 CRI 6740 lm 96 70.0 W Type IV
ALT4P35/96LED-3000K
3000 K 70 CRI 11295 lm 109 104.0 W Type IV
ALT4P35/96LED-4200K
4000 K 70 CRI 11585 lm 111 104.0 W Type IV
ALT4P35/96LED-4200K/NFO
4000 K 70 CRI 10156 lm 98 104.0 W Type IV
ALT4P35/96LED-5100K
5000 K 70 CRI 11717 lm 113 104.0 W Type IV
ALT4P35/96LED-5100K/NFO
5000 K 70 CRI 10272 lm 99 104.0 W Type IV
ALT4P70-120L3K
3000 K 70 CRI 21244 lm 76 279.0 W Type IV
ALT4P70-120L3K-NFO.IES
3000 K 70 CRI 24857 lm 89 279.0 W Type IV
ALT4P70-120L4K-NFO.IES
4000 K 70 CRI 25494 lm 91 279.0 W Type IV
ALT4P70-120L4K.IES
4000 K 70 CRI 21788 lm 78 279.0 W Type IV
ALT4P70-120L5K-NFO.IES
5000 K 70 CRI 25785 lm 92 279.0 W Type IV
ALT4P70-120L5K.IES
5000 K 70 CRI 22037 lm 79 279.0 W Type IV
ALT4P70-180L3K
3000 K 70 CRI 33070 lm 79 416.0 W Type IV
ALT4P70-180L3K-NFO
3000 K 70 CRI 40286 lm 97 416.0 W Type IV
ALT4P70-240L3K
3000 K 70 CRI 41320 lm 74 556.0 W Type IV
ALT4P70-240L3K-NFO
3000 K 70 CRI 51146 lm 92 556.0 W Type IV
ALT4P70-60L3K
3000 K 70 CRI 12141 lm 86 141.0 W Type IV
ALT4P70-60L3K-NFO
3000 K 70 CRI 11024 lm 78 141.0 W Type IV
ALT4P70-96L3K
3000 K 70 CRI 19582 lm 87 224.0 W Type IV
ALT4P70-96L3K-NFO
3000 K 70 CRI 16783 lm 75 224.0 W Type IV
ALT4P70/180LED-4200K
4000 K 70 CRI 33917 lm 82 416.0 W Type IV
ALT4P70/180LED-4200K/NFO
4000 K 70 CRI 41318 lm 99 416.0 W Type IV
ALT4P70/180LED-5100K
5000 K 70 CRI 34305 lm 82 416.0 W Type IV
ALT4P70/180LED-5100K/NFO
5000 K 70 CRI 41790 lm 100 416.0 W Type IV
ALT4P70/240LED-4200K
4000 K 70 CRI 42378 lm 76 556.0 W Type IV
ALT4P70/240LED-4200K/NFO
4000 K 70 CRI 52457 lm 94 556.0 W Type IV
ALT4P70/240LED-5100K
5000 K 70 CRI 42863 lm 77 556.0 W Type IV
ALT4P70/240LED-5100K/NFO
5000 K 70 CRI 53056 lm 95 556.0 W Type IV
ALT4P70/60LED-4200K
4000 K 70 CRI 12452 lm 88 141.0 W Type IV
ALT4P70/60LED-4200K/NFO
4000 K 70 CRI 11306 lm 80 141.0 W Type IV
ALT4P70/60LED-5100K
5000 K 70 CRI 12594 lm 89 141.0 W Type IV
ALT4P70/60LED-5100K/NFO
5000 K 70 CRI 11436 lm 81 141.0 W Type IV
ALT4P70/96LED-4200K
4000 K 70 CRI 20084 lm 90 224.0 W Type IV
ALT4P70/96LED-4200K/NFO
4000 K 70 CRI 17213 lm 77 224.0 W Type IV
ALT4P70/96LED-5100K
5000 K 70 CRI 20314 lm 91 224.0 W Type IV
ALT4P70/96LED-5100K/NFO
5000 K 70 CRI 17410 lm 78 224.0 W Type IV
ALT5P35-120L-5K
3000 K 70 CRI 15267 lm 113 135.0 W Type V
ALT5P35-120L3K-FGL.IES
3000 K 70 CRI 12373 lm 92 135.0 W Type V
ALT5P35-120L3K.IES
4000 K 70 CRI 15658 lm 116 135.0 W Type V
ALT5P35-120L4K-FGL.IES
4000 K 70 CRI 12690 lm 94 135.0 W Type V
ALT5P35-120L4K.ies
5000 K 70 CRI 15837 lm 117 135.0 W Type V
ALT5P35-120L5.ies
ALT5P35-120L5K-FGL.IES
5000 K 70 CRI 12835 lm 95 135.0 W Type V
ALT5P35-180L3K-FGL
3000 K 70 CRI 23720 lm 111 213.0 W Type V
ALT5P35-180L4K-FGL
4000 K 70 CRI 24328 lm 114 213.0 W Type V
ALT5P35-180L5K-FGL
5000 K 70 CRI 24606 lm 116 213.0 W Type V
ALT5P35-240L3K-FGL
3000 K 70 CRI 31291 lm 116 269.0 W Type V
ALT5P35-240L4K-FGL
4000 K 70 CRI 32093 lm 119 269.0 W Type V
ALT5P35-240L5K-FGL
5000 K 70 CRI 24985 lm 93 269.0 W Type V
ALT5P35-300L3K
3000 K 70 CRI 29812 lm 87 344.0 W Type V
ALT5P35-300L3K-FGL
3000 K 70 CRI 38717 lm 113 344.0 W Type V
ALT5P35-300L4K-FGL
4000 K 70 CRI 39709 lm 115 344.0 W Type V
ALT5P35-300L5K-FGL
5000 K 70 CRI 40163 lm 117 344.0 W Type V
ALT5P35-60L3K
3000 K 70 CRI 7941 lm 113 70.0 W Type V
ALT5P35-60L3K-FGL
3000 K 70 CRI 6194 lm 88 70.0 W Type V
ALT5P35-60L4K-FGL
4000 K 70 CRI 6353 lm 91 70.0 W Type V
ALT5P35-60L5K-FGL
5000 K 70 CRI 6426 lm 92 70.0 W Type V
ALT5P35-96L3K
3000 K 70 CRI 11644 lm 112 104.0 W Type V
ALT5P35-96L3K-FGL
3000 K 70 CRI 9077 lm 87 104.0 W Type V
ALT5P35-96L4K-FGL
4000 K 70 CRI 9310 lm 90 104.0 W Type V
ALT5P35-96L5K-FGL
5000 K 70 CRI 9416 lm 91 104.0 W Type V
ALT5P35/180LED-3000K
3000 K 70 CRI 19182 lm 90 213.0 W Type V
ALT5P35/180LED-4200K
4000 K 70 CRI 19673 lm 92 213.0 W Type V
ALT5P35/180LED-5100K
5000 K 70 CRI 19898 lm 93 213.0 W Type V
ALT5P35/240LED-3000K
3000 K 70 CRI 24086 lm 90 269.0 W Type V
ALT5P35/240LED-4200K
4000 K 70 CRI 24703 lm 92 269.0 W Type V
ALT5P35/240LED-5100K
5000 K 70 CRI 32460 lm 121 269.0 W Type V
ALT5P35/300LED-4200K
4000 K 70 CRI 30576 lm 89 344.0 W Type V
ALT5P35/300LED-5100K
5000 K 70 CRI 30926 lm 90 344.0 W Type V
ALT5P35/60LED-4200K
4000 K 70 CRI 8145 lm 116 70.0 W Type V
ALT5P35/60LED-5100K
5000 K 70 CRI 8238 lm 118 70.0 W Type V
ALT5P35/96LED-4200K
4000 K 70 CRI 11943 lm 115 104.0 W Type V
ALT5P35/96LED-5100K
5000 K 70 CRI 12079 lm 116 104.0 W Type V
ALT5P70-120L3K.IES
3000 K 70 CRI 25875 lm 93 279.0 W Type V
ALT5P70-120L4K.IES
4000 K 70 CRI 26538 lm 95 279.0 W Type V
ALT5P70-120L5K.IES
5000 K 70 CRI 26841 lm 96 279.0 W Type V
ALT5P70-60L3K
3000 K 70 CRI 13452 lm 95 141.0 W Type V
ALT5P70-96L3K
3000 K 70 CRI 19736 lm 88 224.0 W Type V
ALT5P70/180LED-3000K
3000 K 70 CRI 40220 lm 97 416.0 W Type V
ALT5P70/180LED-4200K
4000 K 70 CRI 41250 lm 99 416.0 W Type V
ALT5P70/180LED-5100K
5000 K 70 CRI 41722 lm 100 416.0 W Type V
ALT5P70/240LED-3000K
3000 K 70 CRI 53036 lm 95 556.0 W Type V
ALT5P70/240LED-4200K
4000 K 70 CRI 54395 lm 98 556.0 W Type V
ALT5P70/240LED-5100K
5000 K 70 CRI 55017 lm 99 556.0 W Type V
ALT5P70/60LED-4200K
4000 K 70 CRI 13797 lm 98 141.0 W Type V
ALT5P70/60LED-5100K
5000 K 70 CRI 13955 lm 99 141.0 W Type V
ALT5P70/96LED-4200K
4000 K 70 CRI 20242 lm 90 224.0 W Type V
ALT5P70/96LED-5100K
5000 K 70 CRI 20473 lm 91 224.0 W Type V
ALTLP35-120L3K-FGL.IES
3000 K 70 CRI 14807 lm 110 135.0 W Type L,Left
ALTLP35-120L3K.IES
3000 K 70 CRI 12001 lm 89 135.0 W Type L,Left
ALTLP35-120L4K-FGL.IES
4000 K 70 CRI 15187 lm 112 135.0 W Type L,Left
ALTLP35-120L4K.IES
4000 K 70 CRI 12308 lm 91 135.0 W Type L,Left
ALTLP35-120L5K-FGL.IES
5000 K 70 CRI 15360 lm 114 135.0 W Type L,Left
ALTLP35-120L5K.IES
5000 K 70 CRI 12449 lm 92 135.0 W Type L,Left
ALTLP35-180L3K
3000 K 70 CRI 16974 lm 80 213.0 W Type L,Left
ALTLP35-180L3K-FGL
3000 K 70 CRI 20990 lm 99 213.0 W Type L,Left
ALTLP35-180L4K-FGL
4000 K 70 CRI 21527 lm 101 213.0 W Type L,Left
ALTLP35-180L5K-FGL
5000 K 70 CRI 21773 lm 102 213.0 W Type L,Left
ALTLP35-240L3K
3000 K 70 CRI 20668 lm 77 269.0 W Type L,Left
ALTLP35-240L3K-FGL
3000 K 70 CRI 26850 lm 100 269.0 W Type L,Left
ALTLP35-240L4K-FGL
4000 K 70 CRI 27538 lm 102 269.0 W Type L,Left
ALTLP35-240L5K-FGL
5000 K 70 CRI 27853 lm 104 269.0 W Type L,Left
ALTLP35-300L3K
3000 K 70 CRI 29860 lm 87 344.0 W Type L,Left
ALTLP35-300L3K-FGL
3000 K 70 CRI 38779 lm 113 344.0 W Type L,Left
ALTLP35-300L4K-FGL
4000 K 70 CRI 39772 lm 116 344.0 W Type L,Left
ALTLP35-300L5K-FGL
5000 K 70 CRI 40227 lm 117 344.0 W Type L,Left
ALTLP35-60L3K
3000 K 70 CRI 7563 lm 108 70.0 W Type L,Left
ALTLP35-60L3K-FGL
3000 K 70 CRI 5899 lm 84 70.0 W Type L,Left
ALTLP35-60L4K-FGL
4000 K 70 CRI 6050 lm 86 70.0 W Type L,Left
ALTLP35-60L5K-FGL
5000 K 70 CRI 6119 lm 87 70.0 W Type L,Left
ALTLP35-96L3K
3000 K 70 CRI 11752 lm 113 104.0 W Type L,Left
ALTLP35-96L3K-FGL
3000 K 70 CRI 9162 lm 88 104.0 W Type L,Left
ALTLP35-96L4K-FGL
4000 K 70 CRI 9397 lm 90 104.0 W Type L,Left
ALTLP35-96L5K-FGL
5000 K 70 CRI 9504 lm 91 104.0 W Type L,Left
ALTLP35/180LED-4200K
4000 K 70 CRI 17409 lm 82 213.0 W Type L,Left
ALTLP35/180LED-5100K
5000 K 70 CRI 17608 lm 83 213.0 W Type L,Left
ALTLP35/240LED-4200K
4000 K 70 CRI 21198 lm 79 269.0 W Type L,Left
ALTLP35/240LED-5100K
5000 K 70 CRI 21440 lm 80 269.0 W Type L,Left
ALTLP35/300LED-4200K
4000 K 70 CRI 30625 lm 89 344.0 W Type L,Left
ALTLP35/300LED-5100K
5000 K 70 CRI 30975 lm 90 344.0 W Type L,Left
ALTLP35/60LED-4200K
4000 K 70 CRI 7757 lm 111 70.0 W Type L,Left
ALTLP35/60LED-5100K
5000 K 70 CRI 7845 lm 112 70.0 W Type L,Left
ALTLP35/96LED-4200K
4000 K 70 CRI 12054 lm 116 104.0 W Type L,Left
ALTLP35/96LED-5100K
5000 K 70 CRI 12191 lm 117 104.0 W Type L,Left
ALTLP70-120L3K.IES
3000 K 70 CRI 25098 lm 90 279.0 W Type L,Left
ALTLP70-120L4K.IES
4000 K 70 CRI 25741 lm 92 279.0 W Type L,Left
ALTLP70-120L5K.IES
5000 K 70 CRI 26035 lm 93 279.0 W Type L,Left
ALTLP70-180L3K
3000 K 70 CRI 35575 lm 86 416.0 W Type L,Left
ALTLP70-240L3K
3000 K 70 CRI 45509 lm 82 556.0 W Type L,Left
ALTLP70-60L3K
3000 K 70 CRI 12768 lm 91 141.0 W Type L,Left
ALTLP70-96L3K
3000 K 70 CRI 19919 lm 89 224.0 W Type L,Left
ALTLP70/180LED-4200K
4000 K 70 CRI 36487 lm 88 416.0 W Type L,Left
ALTLP70/180LED-5100K
5000 K 70 CRI 36904 lm 89 416.0 W Type L,Left
ALTLP70/240LED-4200K
4000 K 70 CRI 46675 lm 84 556.0 W Type L,Left
ALTLP70/240LED-5100K
5000 K 70 CRI 47209 lm 85 556.0 W Type L,Left
ALTLP70/60LED-4200K
4000 K 70 CRI 13095 lm 93 141.0 W Type L,Left
ALTLP70/60LED-5100K
5000 K 70 CRI 13245 lm 94 141.0 W Type L,Left
ALTLP70/96LED-4200K
4000 K 70 CRI 20429 lm 91 224.0 W Type L,Left
ALTLP70/96LED-5100K
5000 K 70 CRI 20662 lm 92 224.0 W Type L,Left
ALTRP35-120L3K-FGL.IES
3000 K 70 CRI 14807 lm 110 135.0 W Type R,Right
ALTRP35-120L3K.IES
3000 K 70 CRI 12001 lm 89 135.0 W Type R,Right
ALTRP35-120L4K-FGL.IES
4000 K 70 CRI 15187 lm 112 135.0 W Type R,Right
ALTRP35-120L4K.IES
4000 K 70 CRI 12308 lm 91 135.0 W Type R,Right
ALTRP35-120L5K-FGL.IES
5000 K 70 CRI 15360 lm 114 135.0 W Type R,Right
ALTRP35-120L5K.IES
5000 K 70 CRI 12449 lm 92 135.0 W Type R,Right
ALTRP35-180L3K
3000 K 70 CRI 16974 lm 80 213.0 W Type R,Right
ALTRP35-180L3K-FGL
3000 K 70 CRI 20990 lm 99 213.0 W Type R,Right
ALTRP35-180L4K-FGL
4000 K 70 CRI 21527 lm 101 213.0 W Type R,Right
ALTRP35-180L5K-FGL
5000 K 70 CRI 21773 lm 102 213.0 W Type R,Right
ALTRP35-240L3K
3000 K 70 CRI 20668 lm 77 269.0 W Type R,Right
ALTRP35-240L3K-FGL
3000 K 70 CRI 26850 lm 100 269.0 W Type R,Right
ALTRP35-240L4K-FGL
4000 K 70 CRI 27538 lm 102 269.0 W Type R,Right
ALTRP35-240L5K-FGL
5000 K 70 CRI 27853 lm 104 269.0 W Type R,Right
ALTRP35-300L3K
3000 K 70 CRI 29860 lm 87 344.0 W Type R,Right
ALTRP35-300L3K-FGL
3000 K 70 CRI 38779 lm 113 344.0 W Type R,Right
ALTRP35-300L4K-FGL
4000 K 70 CRI 39772 lm 116 344.0 W Type R,Right
ALTRP35-300L5K-FGL
5000 K 70 CRI 40227 lm 117 344.0 W Type R,Right
ALTRP35-60L3K
3000 K 70 CRI 7563 lm 108 70.0 W Type R,Right
ALTRP35-60L3K-FGL
3000 K 70 CRI 5899 lm 84 70.0 W Type R,Right
ALTRP35-60L4K
4000 K 70 CRI 7757 lm 111 70.0 W Type R,Right
ALTRP35-60L4K-FGL
4000 K 70 CRI 6050 lm 86 70.0 W Type R,Right
ALTRP35-60L5K
5000 K 70 CRI 7845 lm 112 70.0 W Type R,Right
ALTRP35-60L5K-FGL
5000 K 70 CRI 6119 lm 87 70.0 W Type R,Right
ALTRP35-96L3K
3000 K 70 CRI 11752 lm 113 104.0 W Type R,Right
ALTRP35-96L3K-FGL
3000 K 70 CRI 9162 lm 88 104.0 W Type R,Right
ALTRP35-96L4K-FGL
4000 K 70 CRI 9397 lm 90 104.0 W Type R,Right
ALTRP35-96L5K-FGL
5000 K 70 CRI 9504 lm 91 104.0 W Type R,Right
ALTRP35/180LED-4200K
4000 K 70 CRI 17409 lm 82 213.0 W Type R,Right
ALTRP35/180LED-5100K
5000 K 70 CRI 17608 lm 83 213.0 W Type R,Right
ALTRP35/240LED-4200K
4000 K 70 CRI 21198 lm 79 269.0 W Type R,Right
ALTRP35/240LED-5100K
5000 K 70 CRI 21440 lm 80 269.0 W Type R,Right
ALTRP35/300LED-4200K
4000 K 70 CRI 30625 lm 89 344.0 W Type R,Right
ALTRP35/300LED-5100K
5000 K 70 CRI 30975 lm 90 344.0 W Type R,Right
ALTRP35/96LED-4200K
4000 K 70 CRI 12054 lm 116 104.0 W Type R,Right
ALTRP35/96LED-5100K
5000 K 70 CRI 12191 lm 117 104.0 W Type R,Right
ALTRP70-120L3K.IES
3000 K 70 CRI 25098 lm 90 279.0 W Type R,Right
ALTRP70-120L4K.IES
4000 K 70 CRI 25741 lm 92 279.0 W Type R,Right
ALTRP70-120L5K.IES
5000 K 70 CRI 26035 lm 93 279.0 W Type R,Right
ALTRP70-180L3K
3000 K 70 CRI 35575 lm 86 416.0 W Type R,Right
ALTRP70-240L3K
3000 K 70 CRI 45509 lm 82 556.0 W Type R,Right
ALTRP70-60L3K
3000 K 70 CRI 12768 lm 91 141.0 W Type R,Right
ALTRP70-60L4K
4000 K 70 CRI 13095 lm 93 141.0 W Type R,Right
ALTRP70-60L5K
5000 K 70 CRI 13245 lm 94 141.0 W Type R,Right
ALTRP70-96L3K
3000 K 70 CRI 19919 lm 89 224.0 W Type R,Right
ALTRP70-96L4K
4000 K 70 CRI 20429 lm 91 224.0 W Type R,Right
ALTRP70-96L5K
5000 K 70 CRI 20662 lm 92 224.0 W Type R,Right
ALTRP70/180LED-4200K
4000 K 70 CRI 36487 lm 88 416.0 W Type R,Right
ALTRP70/180LED-5100K
5000 K 70 CRI 36904 lm 89 416.0 W Type R,Right
ALTRP70/240LED-4200K
4000 K 70 CRI 46675 lm 84 556.0 W Type R,Right
ALTRP70/240LED-5100K
5000 K 70 CRI 47209 lm 85 556.0 W Type R,Right
WDM-D-48L-105-3K7-1
3000 K 70 CRI 12808 lm 124 104.0 W Type I
WDM-D-48L-105-3K7-2
3000 K 70 CRI 12128 lm 117 104.0 W Type II
WDM-D-48L-105-3K7-3
3000 K 70 CRI 12333 lm 119 104.0 W Type III
WDM-D-48L-105-3K7-4F
3000 K 70 CRI 12100 lm 117 104.0 W Type IV Forward
WDM-D-48L-105-3K7-4W
3000 K 70 CRI 11768 lm 113 104.0 W Type IV Wide
WDM-D-48L-105-3K7-FTD
3000 K 70 CRI 10641 lm 103 104.0 W Forward Throw Diffuse
WDM-D-48L-105-3K7-SP
3000 K 70 CRI 13580 lm 131 104.0 W Spot/Column
WDM-D-48L-105-3K7-WG
3000 K 70 CRI 12236 lm 118 104.0 W Wall Graze
WDM-D-48L-105-3K7-WTD
3000 K 70 CRI 11515 lm 111 104.0 W Wide Throw Diffuse
WDM-D-48L-105-4K7-1
4000 K 70 CRI 13130 lm 127 104.0 W Type I
WDM-D-48L-105-4K7-2
4000 K 70 CRI 12433 lm 120 104.0 W Type II
WDM-D-48L-105-4K7-3
4000 K 70 CRI 12643 lm 122 104.0 W Type III
WDM-D-48L-105-4K7-4F
4000 K 70 CRI 12405 lm 120 104.0 W Type IV Forward
WDM-D-48L-105-4K7-4W
4000 K 70 CRI 12064 lm 116 104.0 W Type IV Wide
WDM-D-48L-105-4K7-FTD
4000 K 70 CRI 10908 lm 105 104.0 W Forward Throw Diffuse
WDM-D-48L-105-4K7-SP
4000 K 70 CRI 13922 lm 134 104.0 W Spot/Column
WDM-D-48L-105-4K7-WG
4000 K 70 CRI 12544 lm 121 104.0 W Wall Graze
WDM-D-48L-105-4K7-WTD
4000 K 70 CRI 11805 lm 114 104.0 W Wide Throw Diffuse
WDM-D-48L-105-5K7-1
5000 K 70 CRI 13280 lm 128 104.0 W Type I
WDM-D-48L-105-5K7-2
5000 K 70 CRI 12575 lm 121 104.0 W Type II
WDM-D-48L-105-5K7-3
5000 K 70 CRI 12787 lm 123 104.0 W Type III
WDM-D-48L-105-5K7-4F
5000 K 70 CRI 12547 lm 121 104.0 W Type IV Forward
WDM-D-48L-105-5K7-4W
5000 K 70 CRI 12201 lm 118 104.0 W Type IV Wide
WDM-D-48L-105-5K7-FTD
5000 K 70 CRI 11033 lm 106 104.0 W Forward Throw Diffuse
WDM-D-48L-105-5K7-SP
5000 K 70 CRI 14081 lm 136 104.0 W Spot/Column
WDM-D-48L-105-5K7-WG
5000 K 70 CRI 12687 lm 122 104.0 W Wall Graze
WDM-D-48L-105-5K7-WTD
5000 K 70 CRI 11940 lm 115 104.0 W Wide Throw Diffuse
WDM-D-48L-130-3K7-1
3000 K 70 CRI 15227 lm 117 131.0 W Type I
WDM-D-48L-130-3K7-2
3000 K 70 CRI 14419 lm 110 131.0 W Type II
WDM-D-48L-130-3K7-3
3000 K 70 CRI 14662 lm 112 131.0 W Type III
WDM-D-48L-130-3K7-4F
3000 K 70 CRI 14386 lm 110 131.0 W Type IV Forward
WDM-D-48L-130-3K7-4W
3000 K 70 CRI 13991 lm 107 131.0 W Type IV Wide
WDM-D-48L-130-3K7-FTD
3000 K 70 CRI 12651 lm 97 131.0 W Forward Throw Diffuse
WDM-D-48L-130-3K7-SP
3000 K 70 CRI 16146 lm 124 131.0 W Spot/Column
WDM-D-48L-130-3K7-WG
3000 K 70 CRI 14548 lm 111 131.0 W Wall Graze
WDM-D-48L-130-3K7-WTD
3000 K 70 CRI 13691 lm 105 131.0 W Wide Throw Diffuse
WDM-D-48L-130-4K7-1
4000 K 70 CRI 15610 lm 120 131.0 W Type I
WDM-D-48L-130-4K7-2
4000 K 70 CRI 14782 lm 113 131.0 W Type II
WDM-D-48L-130-4K7-3
4000 K 70 CRI 15031 lm 115 131.0 W Type III
WDM-D-48L-130-4K7-4F
4000 K 70 CRI 14748 lm 113 131.0 W Type IV Forward
WDM-D-48L-130-4K7-4W
4000 K 70 CRI 14343 lm 110 131.0 W Type IV Wide
WDM-D-48L-130-4K7-FTD
4000 K 70 CRI 12969 lm 99 131.0 W Forward Throw Diffuse
WDM-D-48L-130-4K7-SP
4000 K 70 CRI 16552 lm 127 131.0 W Spot/Column
WDM-D-48L-130-4K7-WG
4000 K 70 CRI 14914 lm 114 131.0 W Wall Graze
WDM-D-48L-130-4K7-WTD
4000 K 70 CRI 14035 lm 107 131.0 W Wide Throw Diffuse
WDM-D-48L-130-5K7-1
5000 K 70 CRI 15789 lm 121 131.0 W Type I
WDM-D-48L-130-5K7-2
5000 K 70 CRI 14951 lm 114 131.0 W Type II
WDM-D-48L-130-5K7-3
5000 K 70 CRI 15203 lm 116 131.0 W Type III
WDM-D-48L-130-5K7-4F
5000 K 70 CRI 14917 lm 114 131.0 W Type IV Forward
WDM-D-48L-130-5K7-4W
5000 K 70 CRI 14506 lm 111 131.0 W Type IV Wide
WDM-D-48L-130-5K7-FTD
5000 K 70 CRI 13117 lm 100 131.0 W Forward Throw Diffuse
WDM-D-48L-130-5K7-SP
5000 K 70 CRI 16741 lm 128 131.0 W Spot/Column
WDM-D-48L-130-5K7-WG
5000 K 70 CRI 15084 lm 116 131.0 W Wall Graze
WDM-D-48L-130-5K7-WTD
5000 K 70 CRI 14196 lm 109 131.0 W Wide Throw Diffuse
WDM-D-48L-55-3K7-1
3000 K 70 CRI 7162 lm 132 54.0 W Type I
WDM-D-48L-55-3K7-2
3000 K 70 CRI 6782 lm 125 54.0 W Type II
WDM-D-48L-55-3K7-3
3000 K 70 CRI 6896 lm 127 54.0 W Type III
WDM-D-48L-55-3K7-4F
3000 K 70 CRI 6766 lm 125 54.0 W Type IV Forward
WDM-D-48L-55-3K7-4W
3000 K 70 CRI 6580 lm 121 54.0 W Type IV Wide
WDM-D-48L-55-3K7-FTD
3000 K 70 CRI 5950 lm 110 54.0 W Forward Throw Diffuse
WDM-D-48L-55-3K7-SP
3000 K 70 CRI 7594 lm 140 54.0 W Spot/Column