- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Area, Site & Roadway
- Curvilinear Cutoff
Item Added to Your Cart!
Curvilinear Cutoff
By Kim Lighting
Collection Name: Curvilinear
Curvilinear Cutoff
By Kim Lighting
Collection Name:
Curvilinear
Sharp Cutoff and Visual Uniformity. The classic cylindrical design of the Curvilinear luminaire features a simple geometric shape for architectural relevance and is ideal for retail outlets or automotive dealerships. The luminaire family is designed for performance, providing energy efficiency and glare control, all manufactured to Kim Lighting's high standards for quality.
- TIR Optics
- Patented low profile luminaire
- Available in 595nm, 3000K, 4000K and 5000K
- Type 1, 2, 3, 4, 4W, 5QM, 5QN, 5R, 5W distributions
- 0 - 10V dimming drivers standard
- IP66 optic assembly
Product Details
General
Ambient Temp. Range | -40 to 25 °C |
Application | Area/Site Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution |
|
Light Source | LED |
Lumens | 1,286 - 24,572 Lumens |
Mounting Type |
|
Type | Site/Area |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage | 28-208 W |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Ratings | IP66 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (967)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
BNS2-36L-400-3K7-2-BC
|
3000 K | 70 CRI | 1924 lm | 40 | 47.67 W | Type 2 | |
CC17x2-36L-225-3K7-2
|
3000 K | 70 CRI | 3212 lm | 113 | 28.3 W | Type II | |
CC17x2-36L-225-3K7-2-BC
|
3000 K | 70 CRI | 1442 lm | 51 | 28.3 W | Type II | |
CC17x2-36L-225-3K7-2-CLR
|
3000 K | 70 CRI | 2856 lm | 101 | 28.3 W | Type II | |
CC17x2-36L-225-3K7-2-CLR-BC
|
3000 K | 70 CRI | 1282 lm | 45 | 28.3 W | Type II | |
CC17x2-36L-225-3K7-2-PL
|
3000 K | 70 CRI | 2620 lm | 93 | 28.3 W | Type II | |
CC17x2-36L-225-3K7-2-PL-BC
|
3000 K | 70 CRI | 1176 lm | 42 | 28.3 W | Type II | |
CC17x2-36L-225-3K7-3
|
3000 K | 70 CRI | 3220 lm | 114 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-3-BC
|
3000 K | 70 CRI | 1438 lm | 51 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-3-CLR
|
3000 K | 70 CRI | 2863 lm | 101 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-3-CLR-BC
|
3000 K | 70 CRI | 1279 lm | 45 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-3-HDL
|
3000 K | 70 CRI | 2117 lm | 75 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-3-PL
|
3000 K | 70 CRI | 2626 lm | 93 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-3-PL-BC
|
3000 K | 70 CRI | 1173 lm | 41 | 28.3 W | Type III | |
CC17x2-36L-225-3K7-4
|
3000 K | 70 CRI | 3163 lm | 112 | 28.3 W | Type IV | |
CC17x2-36L-225-3K7-4-BC
|
3000 K | 70 CRI | 1764 lm | 62 | 28.3 W | Type IV | |
CC17x2-36L-225-3K7-4-CLR
|
3000 K | 70 CRI | 2812 lm | 99 | 28.3 W | Type IV | |
CC17x2-36L-225-3K7-4-CLR-BC
|
3000 K | 70 CRI | 1569 lm | 55 | 28.3 W | Type IV | |
CC17x2-36L-225-3K7-4-PL
|
3000 K | 70 CRI | 2580 lm | 91 | 28.3 W | Type IV | |
CC17x2-36L-225-3K7-4-PL-BC
|
3000 K | 70 CRI | 1439 lm | 51 | 28.3 W | Type IV | |
CC17x2-36L-225-3K7-4W
|
3000 K | 70 CRI | 3061 lm | 108 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-3K7-4W-BC
|
3000 K | 70 CRI | 1286 lm | 45 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-3K7-4W-CLR
|
3000 K | 70 CRI | 2722 lm | 96 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-3K7-4W-CLR-BC
|
3000 K | 70 CRI | 1144 lm | 40 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-3K7-4W-PL
|
3000 K | 70 CRI | 2497 lm | 88 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-3K7-4W-PL-BC
|
3000 K | 70 CRI | 1049 lm | 37 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-3K7-5QM
|
3000 K | 70 CRI | 3316 lm | 117 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-3K7-5QM-CLR
|
3000 K | 70 CRI | 2948 lm | 104 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-3K7-5QM-PL
|
3000 K | 70 CRI | 2705 lm | 96 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-3K7-5QN
|
3000 K | 70 CRI | 3374 lm | 119 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-3K7-5QN-CLR
|
3000 K | 70 CRI | 3000 lm | 106 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-3K7-5QN-PL
|
3000 K | 70 CRI | 2753 lm | 97 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-3K7-5R
|
3000 K | 70 CRI | 3245 lm | 115 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-3K7-5R-CLR
|
3000 K | 70 CRI | 2885 lm | 102 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-3K7-5R-PL
|
3000 K | 70 CRI | 2647 lm | 94 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-3K7-5W
|
3000 K | 70 CRI | 3178 lm | 112 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-3K7-5W-CLR
|
3000 K | 70 CRI | 2826 lm | 100 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-3K7-5W-HDL
|
3000 K | 70 CRI | 2090 lm | 74 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-3K7-5W-PL
|
3000 K | 70 CRI | 2592 lm | 92 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-3K7-FR
|
3000 K | 70 CRI | 3431 lm | 121 | 28.3 W | Type I | |
CC17x2-36L-225-3K7-FR-BC
|
3000 K | 70 CRI | 1836 lm | 65 | 28.3 W | Type I | |
CC17x2-36L-225-3K7-FR-CLR
|
3000 K | 70 CRI | 3051 lm | 108 | 28.3 W | Type I | |
CC17x2-36L-225-3K7-FR-CLR-BC
|
3000 K | 70 CRI | 1632 lm | 58 | 28.3 W | Type I | |
CC17x2-36L-225-3K7-FR-PL
|
3000 K | 70 CRI | 2799 lm | 99 | 28.3 W | Type I | |
CC17x2-36L-225-3K7-FR-PL-BC
|
3000 K | 70 CRI | 1498 lm | 53 | 28.3 W | Type I | |
CC17x2-36L-225-4K7-2
|
4000 K | 70 CRI | 3290 lm | 116 | 28.3 W | Type II | |
CC17x2-36L-225-4K7-2-BC
|
4000 K | 70 CRI | 1477 lm | 52 | 28.3 W | Type II | |
CC17x2-36L-225-4K7-2-CLR
|
4000 K | 70 CRI | 2925 lm | 103 | 28.3 W | Type II | |
CC17x2-36L-225-4K7-2-CLR-BC
|
4000 K | 70 CRI | 1314 lm | 46 | 28.3 W | Type II | |
CC17x2-36L-225-4K7-2-PL
|
4000 K | 70 CRI | 2683 lm | 95 | 28.3 W | Type II | |
CC17x2-36L-225-4K7-2-PL-BC
|
4000 K | 70 CRI | 1206 lm | 43 | 28.3 W | Type II | |
CC17x2-36L-225-4K7-3
|
4000 K | 70 CRI | 3299 lm | 117 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-3-BC
|
4000 K | 70 CRI | 1473 lm | 52 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-3-CLR
|
4000 K | 70 CRI | 2932 lm | 104 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-3-CLR-BC
|
4000 K | 70 CRI | 1310 lm | 46 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-3-HDL
|
4000 K | 70 CRI | 2168 lm | 77 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-3-PL
|
4000 K | 70 CRI | 2690 lm | 95 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-3-PL-BC
|
4000 K | 70 CRI | 1201 lm | 42 | 28.3 W | Type III | |
CC17x2-36L-225-4K7-4
|
4000 K | 70 CRI | 3240 lm | 114 | 28.3 W | Type IV | |
CC17x2-36L-225-4K7-4-BC
|
4000 K | 70 CRI | 1807 lm | 64 | 28.3 W | Type IV | |
CC17x2-36L-225-4K7-4-CLR
|
4000 K | 70 CRI | 2881 lm | 102 | 28.3 W | Type IV | |
CC17x2-36L-225-4K7-4-CLR-BC
|
4000 K | 70 CRI | 1607 lm | 57 | 28.3 W | Type IV | |
CC17x2-36L-225-4K7-4-PL
|
4000 K | 70 CRI | 2643 lm | 93 | 28.3 W | Type IV | |
CC17x2-36L-225-4K7-4-PL-BC
|
4000 K | 70 CRI | 1474 lm | 52 | 28.3 W | Type IV | |
CC17x2-36L-225-4K7-4W
|
4000 K | 70 CRI | 3135 lm | 111 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-4K7-4W-BC
|
4000 K | 70 CRI | 1318 lm | 47 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-4K7-4W-CLR
|
4000 K | 70 CRI | 2788 lm | 98 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-4K7-4W-CLR-BC
|
4000 K | 70 CRI | 1172 lm | 41 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-4K7-4W-PL
|
4000 K | 70 CRI | 2558 lm | 90 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-4K7-4W-PL-BC
|
4000 K | 70 CRI | 1076 lm | 38 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-4K7-5QM
|
4000 K | 70 CRI | 3396 lm | 120 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-4K7-5QM-CLR
|
4000 K | 70 CRI | 3021 lm | 107 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-4K7-5QM-PL
|
4000 K | 70 CRI | 2770 lm | 98 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-4K7-5QN
|
4000 K | 70 CRI | 3456 lm | 122 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-4K7-5QN-CLR
|
4000 K | 70 CRI | 3074 lm | 109 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-4K7-5QN-PL
|
4000 K | 70 CRI | 2820 lm | 100 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-4K7-5R
|
4000 K | 70 CRI | 3324 lm | 117 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-4K7-5R-CLR
|
4000 K | 70 CRI | 2955 lm | 104 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-4K7-5R-PL
|
4000 K | 70 CRI | 2711 lm | 96 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-4K7-5W
|
4000 K | 70 CRI | 3255 lm | 115 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-4K7-5W-CLR
|
4000 K | 70 CRI | 2895 lm | 102 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-4K7-5W-HDL
|
4000 K | 70 CRI | 2139 lm | 76 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-4K7-5W-PL
|
4000 K | 70 CRI | 2655 lm | 94 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-4K7-FR
|
4000 K | 70 CRI | 3514 lm | 124 | 28.3 W | Type I | |
CC17x2-36L-225-4K7-FR-BC
|
4000 K | 70 CRI | 1880 lm | 66 | 28.3 W | Type I | |
CC17x2-36L-225-4K7-FR-CLR
|
4000 K | 70 CRI | 3125 lm | 110 | 28.3 W | Type I | |
CC17x2-36L-225-4K7-FR-CLR-BC
|
4000 K | 70 CRI | 1673 lm | 59 | 28.3 W | Type I | |
CC17x2-36L-225-4K7-FR-PL
|
4000 K | 70 CRI | 2867 lm | 101 | 28.3 W | Type I | |
CC17x2-36L-225-4K7-FR-PL-BC
|
4000 K | 70 CRI | 1535 lm | 54 | 28.3 W | Type I | |
CC17x2-36L-225-5K7-2
|
5000 K | 70 CRI | 3461 lm | 122 | 28.3 W | Type II | |
CC17x2-36L-225-5K7-2-BC
|
5000 K | 70 CRI | 1554 lm | 55 | 28.3 W | Type II | |
CC17x2-36L-225-5K7-2-CLR
|
5000 K | 70 CRI | 3070 lm | 108 | 28.3 W | Type II | |
CC17x2-36L-225-5K7-2-CLR-BC
|
5000 K | 70 CRI | 1382 lm | 49 | 28.3 W | Type II | |
CC17x2-36L-225-5K7-2-PL
|
5000 K | 70 CRI | 2816 lm | 99 | 28.3 W | Type II | |
CC17x2-36L-225-5K7-2-PL-BC
|
5000 K | 70 CRI | 1268 lm | 45 | 28.3 W | Type II | |
CC17x2-36L-225-5K7-3
|
5000 K | 70 CRI | 3471 lm | 123 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-3-BC
|
5000 K | 70 CRI | 1550 lm | 55 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-3-CLR
|
5000 K | 70 CRI | 3086 lm | 109 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-3-CLR-BC
|
5000 K | 70 CRI | 1378 lm | 49 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-3-HDL
|
5000 K | 70 CRI | 2281 lm | 81 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-3-PL
|
5000 K | 70 CRI | 2830 lm | 100 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-3-PL-BC
|
5000 K | 70 CRI | 1264 lm | 45 | 28.3 W | Type III | |
CC17x2-36L-225-5K7-4
|
5000 K | 70 CRI | 3409 lm | 120 | 28.3 W | Type IV | |
CC17x2-36L-225-5K7-4-BC
|
5000 K | 70 CRI | 1901 lm | 67 | 28.3 W | Type IV | |
CC17x2-36L-225-5K7-4-CLR
|
5000 K | 70 CRI | 3031 lm | 107 | 28.3 W | Type IV | |
CC17x2-36L-225-5K7-4-CLR-BC
|
5000 K | 70 CRI | 1690 lm | 60 | 28.3 W | Type IV | |
CC17x2-36L-225-5K7-4-PL
|
5000 K | 70 CRI | 2780 lm | 98 | 28.3 W | Type IV | |
CC17x2-36L-225-5K7-4-PL-BC
|
5000 K | 70 CRI | 1551 lm | 55 | 28.3 W | Type IV | |
CC17x2-36L-225-5K7-4W
|
5000 K | 70 CRI | 3299 lm | 117 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-5K7-4W-BC
|
5000 K | 70 CRI | 1386 lm | 49 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-5K7-4W-CLR
|
5000 K | 70 CRI | 2933 lm | 104 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-5K7-4W-CLR-BC
|
5000 K | 70 CRI | 1233 lm | 44 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-5K7-4W-PL
|
5000 K | 70 CRI | 2691 lm | 95 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-5K7-4W-PL-BC
|
5000 K | 70 CRI | 1131 lm | 40 | 28.3 W | Type IV Wide | |
CC17x2-36L-225-5K7-5QM
|
5000 K | 70 CRI | 3573 lm | 126 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-5K7-5QM-CLR
|
5000 K | 70 CRI | 3177 lm | 112 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-5K7-5QM-PL
|
5000 K | 70 CRI | 2915 lm | 103 | 28.3 W | Type V Square Medium | |
CC17x2-36L-225-5K7-5QN
|
5000 K | 70 CRI | 3636 lm | 128 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-5K7-5QN-CLR
|
5000 K | 70 CRI | 3233 lm | 114 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-5K7-5QN-PL
|
5000 K | 70 CRI | 2967 lm | 105 | 28.3 W | Type V Square Narrow | |
CC17x2-36L-225-5K7-5R
|
5000 K | 70 CRI | 3497 lm | 124 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-5K7-5R-CLR
|
5000 K | 70 CRI | 3109 lm | 110 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-5K7-5R-PL
|
5000 K | 70 CRI | 2852 lm | 101 | 28.3 W | Type V Rectangular | |
CC17x2-36L-225-5K7-5W
|
5000 K | 70 CRI | 3425 lm | 121 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-5K7-5W-CLR
|
5000 K | 70 CRI | 3045 lm | 108 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-5K7-5W-HDL
|
5000 K | 70 CRI | 2251 lm | 80 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-5K7-5W-PL
|
5000 K | 70 CRI | 2793 lm | 99 | 28.3 W | Type V Wide (Round) | |
CC17x2-36L-225-5K7-FR
|
5000 K | 70 CRI | 3698 lm | 131 | 28.3 W | Type I | |
CC17x2-36L-225-5K7-FR-BC
|
5000 K | 70 CRI | 1978 lm | 70 | 28.3 W | Type I | |
CC17x2-36L-225-5K7-FR-CLR
|
5000 K | 70 CRI | 3288 lm | 116 | 28.3 W | Type I | |
CC17x2-36L-225-5K7-FR-CLR-BC
|
5000 K | 70 CRI | 1759 lm | 62 | 28.3 W | Type I | |
CC17x2-36L-225-5K7-FR-PL
|
5000 K | 70 CRI | 3016 lm | 107 | 28.3 W | Type I | |
CC17x2-36L-225-5K7-FR-PL-BC
|
5000 K | 70 CRI | 1615 lm | 57 | 28.3 W | Type I | |
CC17x2-36L-465-3K7-2
|
3000 K | 70 CRI | 6031 lm | 113 | 53.4 W | Type II | |
CC17x2-36L-465-3K7-2-BC
|
3000 K | 70 CRI | 2708 lm | 51 | 53.4 W | Type II | |
CC17x2-36L-465-3K7-2-CLR
|
3000 K | 70 CRI | 5363 lm | 100 | 53.4 W | Type II | |
CC17x2-36L-465-3K7-2-CLR-BC
|
3000 K | 70 CRI | 2408 lm | 45 | 53.4 W | Type II | |
CC17x2-36L-465-3K7-2-PL
|
3000 K | 70 CRI | 4919 lm | 92 | 53.4 W | Type II | |
CC17x2-36L-465-3K7-2-PL-BC
|
3000 K | 70 CRI | 2209 lm | 41 | 53.4 W | Type II | |
CC17x2-36L-465-3K7-3
|
3000 K | 70 CRI | 6046 lm | 113 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-3-BC
|
3000 K | 70 CRI | 2701 lm | 51 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-3-CLR
|
3000 K | 70 CRI | 5376 lm | 101 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-3-CLR-BC
|
3000 K | 70 CRI | 2401 lm | 45 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-3-HDL
|
3000 K | 70 CRI | 3974 lm | 74 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-3-PL
|
3000 K | 70 CRI | 4932 lm | 92 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-3-PL-BC
|
3000 K | 70 CRI | 2203 lm | 41 | 53.4 W | Type III | |
CC17x2-36L-465-3K7-4
|
3000 K | 70 CRI | 5939 lm | 111 | 53.4 W | Type IV | |
CC17x2-36L-465-3K7-4-BC
|
3000 K | 70 CRI | 3312 lm | 62 | 53.4 W | Type IV | |
CC17x2-36L-465-3K7-4-CLR
|
3000 K | 70 CRI | 5281 lm | 99 | 53.4 W | Type IV | |
CC17x2-36L-465-3K7-4-CLR-BC
|
3000 K | 70 CRI | 2945 lm | 55 | 53.4 W | Type IV | |
CC17x2-36L-465-3K7-4-PL
|
3000 K | 70 CRI | 4845 lm | 91 | 53.4 W | Type IV | |
CC17x2-36L-465-3K7-4-PL-BC
|
3000 K | 70 CRI | 2702 lm | 51 | 53.4 W | Type IV | |
CC17x2-36L-465-3K7-4W
|
3000 K | 70 CRI | 5748 lm | 108 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-3K7-4W-BC
|
3000 K | 70 CRI | 2417 lm | 45 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-3K7-4W-CLR
|
3000 K | 70 CRI | 5748 lm | 108 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-3K7-4W-CLR-BC
|
3000 K | 70 CRI | 2148 lm | 40 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-3K7-4W-PL
|
3000 K | 70 CRI | 4689 lm | 88 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-3K7-4W-PL-BC
|
3000 K | 70 CRI | 1970 lm | 37 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-3K7-5QM
|
3000 K | 70 CRI | 6227 lm | 117 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-3K7-5QM-CLR
|
3000 K | 70 CRI | 5536 lm | 104 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-3K7-5QM-PL
|
3000 K | 70 CRI | 5080 lm | 95 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-3K7-5QN
|
3000 K | 70 CRI | 6337 lm | 119 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-3K7-5QN-CLR
|
3000 K | 70 CRI | 5634 lm | 106 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-3K7-5QN-PL
|
3000 K | 70 CRI | 5168 lm | 97 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-3K7-5R
|
3000 K | 70 CRI | 6094 lm | 114 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-3K7-5R-CLR
|
3000 K | 70 CRI | 5418 lm | 101 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-3K7-5R-PL
|
3000 K | 70 CRI | 4970 lm | 93 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-3K7-5W
|
3000 K | 70 CRI | 5966 lm | 112 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-3K7-5W-CLR
|
3000 K | 70 CRI | 5306 lm | 99 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-3K7-5W-HDL
|
3000 K | 70 CRI | 3922 lm | 73 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-3K7-5W-PL
|
3000 K | 70 CRI | 4867 lm | 91 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-3K7-FR
|
3000 K | 70 CRI | 6443 lm | 121 | 53.4 W | Type I | |
CC17x2-36L-465-3K7-FR-BC
|
3000 K | 70 CRI | 3447 lm | 65 | 53.4 W | Type I | |
CC17x2-36L-465-3K7-FR-CLR
|
3000 K | 70 CRI | 5729 lm | 107 | 53.4 W | Type I | |
CC17x2-36L-465-3K7-FR-CLR-BC
|
3000 K | 70 CRI | 3065 lm | 57 | 53.4 W | Type I | |
CC17x2-36L-465-3K7-FR-PL
|
3000 K | 70 CRI | 5256 lm | 98 | 53.4 W | Type I | |
CC17x2-36L-465-3K7-FR-PL-BC
|
3000 K | 70 CRI | 2812 lm | 53 | 53.4 W | Type I | |
CC17x2-36L-465-4K7-2
|
4000 K | 70 CRI | 6177 lm | 116 | 53.4 W | Type II | |
CC17x2-36L-465-4K7-2-BC
|
4000 K | 70 CRI | 2774 lm | 52 | 53.4 W | Type II | |
CC17x2-36L-465-4K7-2-CLR
|
4000 K | 70 CRI | 5493 lm | 103 | 53.4 W | Type II | |
CC17x2-36L-465-4K7-2-CLR-BC
|
4000 K | 70 CRI | 2466 lm | 46 | 53.4 W | Type II | |
CC17x2-36L-465-4K7-2-PL
|
4000 K | 70 CRI | 5039 lm | 94 | 53.4 W | Type II | |
CC17x2-36L-465-4K7-2-PL-BC
|
4000 K | 70 CRI | 2262 lm | 42 | 53.4 W | Type II | |
CC17x2-36L-465-4K7-3
|
4000 K | 70 CRI | 6193 lm | 116 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-3-BC
|
4000 K | 70 CRI | 2766 lm | 52 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-3-CLR
|
4000 K | 70 CRI | 5507 lm | 103 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-3-CLR-BC
|
4000 K | 70 CRI | 2459 lm | 46 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-3-HDL
|
4000 K | 70 CRI | 4072 lm | 76 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-3-PL
|
4000 K | 70 CRI | 5051 lm | 95 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-3-PL-BC
|
4000 K | 70 CRI | 2256 lm | 42 | 53.4 W | Type III | |
CC17x2-36L-465-4K7-4
|
4000 K | 70 CRI | 6083 lm | 114 | 53.4 W | Type IV | |
CC17x2-36L-465-4K7-4-BC
|
4000 K | 70 CRI | 3393 lm | 64 | 53.4 W | Type IV | |
CC17x2-36L-465-4K7-4-CLR
|
4000 K | 70 CRI | 5409 lm | 101 | 53.4 W | Type IV | |
CC17x2-36L-465-4K7-4-CLR-BC
|
4000 K | 70 CRI | 3017 lm | 57 | 53.4 W | Type IV | |
CC17x2-36L-465-4K7-4-PL
|
4000 K | 70 CRI | 4962 lm | 93 | 53.4 W | Type IV | |
CC17x2-36L-465-4K7-4-PL-BC
|
4000 K | 70 CRI | 2767 lm | 52 | 53.4 W | Type IV | |
CC17x2-36L-465-4K7-4W
|
4000 K | 70 CRI | 5888 lm | 110 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-4K7-4W-BC
|
4000 K | 70 CRI | 2475 lm | 46 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-4K7-4W-CLR
|
4000 K | 70 CRI | 5235 lm | 98 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-4K7-4W-CLR-BC
|
4000 K | 70 CRI | 2201 lm | 41 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-4K7-4W-PL
|
4000 K | 70 CRI | 4803 lm | 90 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-4K7-4W-PL-BC
|
4000 K | 70 CRI | 2019 lm | 38 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-4K7-5QM
|
4000 K | 70 CRI | 6377 lm | 119 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-4K7-5QM-CLR
|
4000 K | 70 CRI | 5670 lm | 106 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-4K7-5QM-PL
|
4000 K | 70 CRI | 5202 lm | 97 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-4K7-5QN
|
4000 K | 70 CRI | 6490 lm | 122 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-4K7-5QN-CLR
|
4000 K | 70 CRI | 5771 lm | 108 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-4K7-5QN-PL
|
4000 K | 70 CRI | 5294 lm | 99 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-4K7-5R
|
4000 K | 70 CRI | 6242 lm | 117 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-4K7-5R-CLR
|
4000 K | 70 CRI | 5550 lm | 104 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-4K7-5R-PL
|
4000 K | 70 CRI | 5092 lm | 95 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-4K7-5W
|
4000 K | 70 CRI | 6111 lm | 114 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-4K7-5W-CLR
|
4000 K | 70 CRI | 5435 lm | 102 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-4K7-5W-HDL
|
4000 K | 70 CRI | 4019 lm | 75 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-4K7-5W-PL
|
4000 K | 70 CRI | 4985 lm | 93 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-4K7-FR
|
4000 K | 70 CRI | 6599 lm | 124 | 53.4 W | Type I | |
CC17x2-36L-465-4K7-FR-BC
|
4000 K | 70 CRI | 3531 lm | 66 | 53.4 W | Type I | |
CC17x2-36L-465-4K7-FR-CLR
|
4000 K | 70 CRI | 5868 lm | 110 | 53.4 W | Type I | |
CC17x2-36L-465-4K7-FR-CLR-BC
|
4000 K | 70 CRI | 3140 lm | 59 | 53.4 W | Type I | |
CC17x2-36L-465-4K7-FR-PL
|
4000 K | 70 CRI | 5383 lm | 101 | 53.4 W | Type I | |
CC17x2-36L-465-4K7-FR-PL-BC
|
4000 K | 70 CRI | 2880 lm | 54 | 53.4 W | Type I | |
CC17x2-36L-465-5K7-2
|
5000 K | 70 CRI | 6499 lm | 122 | 53.4 W | Type II | |
CC17x2-36L-465-5K7-2-BC
|
5000 K | 70 CRI | 2918 lm | 55 | 53.4 W | Type II | |
CC17x2-36L-465-5K7-2-CLR
|
5000 K | 70 CRI | 5779 lm | 108 | 53.4 W | Type II | |
CC17x2-36L-465-5K7-2-CLR-BC
|
5000 K | 70 CRI | 2595 lm | 49 | 53.4 W | Type II | |
CC17x2-36L-465-5K7-2-PL
|
5000 K | 70 CRI | 5301 lm | 99 | 53.4 W | Type II | |
CC17x2-36L-465-5K7-2-PL-BC
|
5000 K | 70 CRI | 2380 lm | 45 | 53.4 W | Type II | |
CC17x2-36L-465-5K7-3
|
5000 K | 70 CRI | 6516 lm | 122 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-3-BC
|
5000 K | 70 CRI | 2910 lm | 55 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-3-CLR
|
5000 K | 70 CRI | 5794 lm | 109 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-3-CLR-BC
|
5000 K | 70 CRI | 2588 lm | 48 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-3-HDL
|
5000 K | 70 CRI | 4283 lm | 80 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-3-PL
|
5000 K | 70 CRI | 5315 lm | 100 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-3-PL-BC
|
5000 K | 70 CRI | 2374 lm | 44 | 53.4 W | Type III | |
CC17x2-36L-465-5K7-4
|
5000 K | 70 CRI | 6401 lm | 120 | 53.4 W | Type IV | |
CC17x2-36L-465-5K7-4-BC
|
5000 K | 70 CRI | 3570 lm | 67 | 53.4 W | Type IV | |
CC17x2-36L-465-5K7-4-CLR
|
5000 K | 70 CRI | 5691 lm | 107 | 53.4 W | Type IV | |
CC17x2-36L-465-5K7-4-CLR-BC
|
5000 K | 70 CRI | 3174 lm | 59 | 53.4 W | Type IV | |
CC17x2-36L-465-5K7-4-PL
|
5000 K | 70 CRI | 5221 lm | 98 | 53.4 W | Type IV | |
CC17x2-36L-465-5K7-4-PL-BC
|
5000 K | 70 CRI | 2912 lm | 55 | 53.4 W | Type IV | |
CC17x2-36L-465-5K7-4W
|
5000 K | 70 CRI | 6195 lm | 116 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-5K7-4W-BC
|
5000 K | 70 CRI | 2604 lm | 49 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-5K7-4W-CLR
|
5000 K | 70 CRI | 5508 lm | 103 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-5K7-4W-CLR-BC
|
5000 K | 70 CRI | 2316 lm | 43 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-5K7-4W-PL
|
5000 K | 70 CRI | 5053 lm | 95 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-5K7-4W-PL-BC
|
5000 K | 70 CRI | 2124 lm | 40 | 53.4 W | Type IV Wide | |
CC17x2-36L-465-5K7-5QM
|
5000 K | 70 CRI | 6710 lm | 126 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-5K7-5QM-CLR
|
5000 K | 70 CRI | 5966 lm | 112 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-5K7-5QM-PL
|
5000 K | 70 CRI | 5474 lm | 103 | 53.4 W | Type V Square Medium | |
CC17x2-36L-465-5K7-5QN
|
5000 K | 70 CRI | 6828 lm | 128 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-5K7-5QN-CLR
|
5000 K | 70 CRI | 6072 lm | 114 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-5K7-5QN-PL
|
5000 K | 70 CRI | 5570 lm | 104 | 53.4 W | Type V Square Narrow | |
CC17x2-36L-465-5K7-5R
|
5000 K | 70 CRI | 6568 lm | 123 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-5K7-5R-CLR
|
5000 K | 70 CRI | 5840 lm | 109 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-5K7-5R-PL
|
5000 K | 70 CRI | 5357 lm | 100 | 53.4 W | Type V Rectangular | |
CC17x2-36L-465-5K7-5W
|
5000 K | 70 CRI | 6430 lm | 120 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-5K7-5W-CLR
|
5000 K | 70 CRI | 5717 lm | 107 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-5K7-5W-HDL
|
5000 K | 70 CRI | 4227 lm | 79 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-5K7-5W-PL
|
5000 K | 70 CRI | 5244 lm | 98 | 53.4 W | Type V Wide (Round) | |
CC17x2-36L-465-5K7-FR
|
5000 K | 70 CRI | 6944 lm | 130 | 53.4 W | Type I | |
CC17x2-36L-465-5K7-FR-BC
|
5000 K | 70 CRI | 3715 lm | 70 | 53.4 W | Type I | |
CC17x2-36L-465-5K7-FR-CLR
|
5000 K | 70 CRI | 6174 lm | 116 | 53.4 W | Type I | |
CC17x2-36L-465-5K7-FR-CLR-BC
|
5000 K | 70 CRI | 3303 lm | 62 | 53.4 W | Type I | |
CC17x2-36L-465-5K7-FR-PL
|
5000 K | 70 CRI | 5664 lm | 106 | 53.4 W | Type I | |
CC17x2-36L-465-5K7-FR-PL-BC
|
5000 K | 70 CRI | 3030 lm | 57 | 53.4 W | Type I | |
CC17x2-36L-730-3K7-2
|
3000 K | 70 CRI | 9055 lm | 108 | 84.1 W | Type II | |
CC17x2-36L-730-3K7-2-BC
|
3000 K | 70 CRI | 4066 lm | 48 | 84.1 W | Type II | |
CC17x2-36L-730-3K7-2-CLR
|
3000 K | 70 CRI | 8050 lm | 96 | 84.1 W | Type II | |
CC17x2-36L-730-3K7-2-CLR-BC
|
3000 K | 70 CRI | 3616 lm | 43 | 84.1 W | Type II | |
CC17x2-36L-730-3K7-2-PL
|
3000 K | 70 CRI | 7385 lm | 88 | 84.1 W | Type II | |
CC17x2-36L-730-3K7-2-PL-BC
|
3000 K | 70 CRI | 3317 lm | 39 | 84.1 W | Type II | |
CC17x2-36L-730-3K7-3
|
3000 K | 70 CRI | 9077 lm | 107 | 85.0 W | Type III | |
CC17x2-36L-730-3K7-3-BC
|
3000 K | 70 CRI | 4055 lm | 48 | 84.1 W | Type III | |
CC17x2-36L-730-3K7-3-CLR
|
3000 K | 70 CRI | 8071 lm | 96 | 84.1 W | Type III | |
CC17x2-36L-730-3K7-3-CLR-BC
|
3000 K | 70 CRI | 3606 lm | 43 | 84.1 W | Type III | |
CC17x2-36L-730-3K7-3-HDL
|
3000 K | 70 CRI | 5968 lm | 71 | 84.1 W | Type III | |
CC17x2-36L-730-3K7-3-PL
|
3000 K | 70 CRI | 7404 lm | 88 | 84.1 W | Type III | |
CC17x2-36L-730-3K7-3-PL-BC
|
3000 K | 70 CRI | 3307 lm | 39 | 84.1 W | Type III | |
CC17x2-36L-730-3K7-4
|
3000 K | 70 CRI | 8917 lm | 106 | 84.1 W | Type IV | |
CC17x2-36L-730-3K7-4-BC
|
3000 K | 70 CRI | 4973 lm | 59 | 84.1 W | Type IV | |
CC17x2-36L-730-3K7-4-CLR
|
3000 K | 70 CRI | 7929 lm | 94 | 84.1 W | Type IV | |
CC17x2-36L-730-3K7-4-CLR-BC
|
3000 K | 70 CRI | 4422 lm | 53 | 84.1 W | Type IV | |
CC17x2-36L-730-3K7-4-PL
|
3000 K | 70 CRI | 7274 lm | 86 | 84.1 W | Type IV | |
CC17x2-36L-730-3K7-4-PL-BC
|
3000 K | 70 CRI | 4056 lm | 48 | 84.1 W | Type IV | |
CC17x2-36L-730-3K7-4W
|
3000 K | 70 CRI | 8630 lm | 103 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-3K7-4W-BC
|
3000 K | 70 CRI | 3627 lm | 43 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-3K7-4W-CLR
|
3000 K | 70 CRI | 7673 lm | 91 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-3K7-4W-CLR-BC
|
3000 K | 70 CRI | 3225 lm | 38 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-3K7-4W-PL
|
3000 K | 70 CRI | 7039 lm | 84 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-3K7-4W-PL-BC
|
3000 K | 70 CRI | 2959 lm | 35 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-3K7-5QM
|
3000 K | 70 CRI | 9348 lm | 111 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-3K7-5QM-CLR
|
3000 K | 70 CRI | 8312 lm | 99 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-3K7-5QM-PL
|
3000 K | 70 CRI | 7625 lm | 91 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-3K7-5QN
|
3000 K | 70 CRI | 9514 lm | 113 | 84.1 W | Type V Square Narrow | |
CC17x2-36L-730-3K7-5QN-CLR
|
3000 K | 70 CRI | 8459 lm | 101 | 84.1 W | Type V Square Narrow | |
CC17x2-36L-730-3K7-5QN-PL
|
3000 K | 70 CRI | 7760 lm | 92 | 84.1 W | Type V Square Narrow | |
CC17x2-36L-730-3K7-5R
|
3000 K | 70 CRI | 9149 lm | 109 | 84.1 W | Type V Rectangular | |
CC17x2-36L-730-3K7-5R-CLR
|
3000 K | 70 CRI | 8135 lm | 97 | 84.1 W | Type V Rectangular | |
CC17x2-36L-730-3K7-5R-PL
|
3000 K | 70 CRI | 7462 lm | 89 | 84.1 W | Type V Rectangular | |
CC17x2-36L-730-3K7-5W
|
3000 K | 70 CRI | 8957 lm | 107 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-3K7-5W-CLR
|
3000 K | 70 CRI | 7965 lm | 95 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-3K7-5W-HDL
|
3000 K | 70 CRI | 6008 lm | 71 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-3K7-5W-PL
|
3000 K | 70 CRI | 7306 lm | 87 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-3K7-FR
|
3000 K | 70 CRI | 9674 lm | 115 | 84.1 W | Type I | |
CC17x2-36L-730-3K7-FR-BC
|
3000 K | 70 CRI | 5176 lm | 62 | 84.1 W | Type I | |
CC17x2-36L-730-3K7-FR-CLR
|
3000 K | 70 CRI | 8602 lm | 102 | 84.1 W | Type I | |
CC17x2-36L-730-3K7-FR-CLR-BC
|
3000 K | 70 CRI | 4603 lm | 55 | 84.1 W | Type I | |
CC17x2-36L-730-3K7-FR-PL
|
3000 K | 70 CRI | 7891 lm | 94 | 84.1 W | Type I | |
CC17x2-36L-730-3K7-FR-PL-BC
|
3000 K | 70 CRI | 4222 lm | 50 | 84.1 W | Type I | |
CC17x2-36L-730-4K7-2
|
4000 K | 70 CRI | 9273 lm | 110 | 84.1 W | Type II | |
CC17x2-36L-730-4K7-2-BC
|
4000 K | 70 CRI | 4164 lm | 50 | 84.1 W | Type II | |
CC17x2-36L-730-4K7-2-CLR
|
4000 K | 70 CRI | 8246 lm | 98 | 84.1 W | Type II | |
CC17x2-36L-730-4K7-2-CLR-BC
|
4000 K | 70 CRI | 3702 lm | 44 | 84.1 W | Type II | |
CC17x2-36L-730-4K7-2-PL
|
4000 K | 70 CRI | 7564 lm | 90 | 84.1 W | Type II | |
CC17x2-36L-730-4K7-2-PL-BC
|
4000 K | 70 CRI | 3396 lm | 40 | 84.1 W | Type II | |
CC17x2-36L-730-4K7-3
|
4000 K | 70 CRI | 9297 lm | 110 | 84.5 W | Type III | |
CC17x2-36L-730-4K7-3-BC
|
4000 K | 70 CRI | 4152 lm | 49 | 84.1 W | Type III | |
CC17x2-36L-730-4K7-3-CLR
|
4000 K | 70 CRI | 8267 lm | 98 | 84.1 W | Type III | |
CC17x2-36L-730-4K7-3-CLR-BC
|
4000 K | 70 CRI | 3692 lm | 44 | 84.1 W | Type III | |
CC17x2-36L-730-4K7-3-HDL
|
4000 K | 70 CRI | 6112 lm | 73 | 84.1 W | Type III | |
CC17x2-36L-730-4K7-3-PL
|
4000 K | 70 CRI | 7583 lm | 90 | 84.1 W | Type III | |
CC17x2-36L-730-4K7-3-PL-BC
|
4000 K | 70 CRI | 3387 lm | 40 | 84.1 W | Type III | |
CC17x2-36L-730-4K7-4
|
4000 K | 70 CRI | 9134 lm | 109 | 84.1 W | Type IV | |
CC17x2-36L-730-4K7-4-BC
|
4000 K | 70 CRI | 5093 lm | 61 | 84.1 W | Type IV | |
CC17x2-36L-730-4K7-4-CLR
|
4000 K | 70 CRI | 8122 lm | 97 | 84.1 W | Type IV | |
CC17x2-36L-730-4K7-4-CLR-BC
|
4000 K | 70 CRI | 4529 lm | 54 | 84.1 W | Type IV | |
CC17x2-36L-730-4K7-4-PL
|
4000 K | 70 CRI | 7449 lm | 89 | 84.1 W | Type IV | |
CC17x2-36L-730-4K7-4-PL-BC
|
4000 K | 70 CRI | 4155 lm | 49 | 84.1 W | Type IV | |
CC17x2-36L-730-4K7-4W
|
4000 K | 70 CRI | 8839 lm | 105 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-4K7-4W-BC
|
4000 K | 70 CRI | 3715 lm | 44 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-4K7-4W-CLR
|
4000 K | 70 CRI | 7859 lm | 93 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-4K7-4W-CLR-BC
|
4000 K | 70 CRI | 3304 lm | 39 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-4K7-4W-PL
|
4000 K | 70 CRI | 7210 lm | 86 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-4K7-4W-PL-BC
|
4000 K | 70 CRI | 3031 lm | 36 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-4K7-5QM
|
4000 K | 70 CRI | 9575 lm | 114 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-4K7-5QM-CLR
|
4000 K | 70 CRI | 8514 lm | 101 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-4K7-5QM-PL
|
4000 K | 70 CRI | 7809 lm | 93 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-4K7-5QN
|
4000 K | 70 CRI | 9743 lm | 116 | 84.1 W | Type V Square Narrow | |
CC17x2-36L-730-4K7-5QN-CLR
|
4000 K | 70 CRI | 8663 lm | 103 | 84.1 W | Type V Square Narrow | |
CC17x2-36L-730-4K7-5QN-PL
|
4000 K | 70 CRI | 7947 lm | 94 | 84.1 W | Type V Square Narrow | |
CC17x2-36L-730-4K7-5R
|
4000 K | 70 CRI | 9370 lm | 111 | 84.1 W | Type V Rectangular | |
CC17x2-36L-730-4K7-5R-CLR
|
4000 K | 70 CRI | 8332 lm | 99 | 84.1 W | Type V Rectangular | |
CC17x2-36L-730-4K7-5R-PL
|
4000 K | 70 CRI | 7643 lm | 91 | 84.1 W | Type V Rectangular | |
CC17x2-36L-730-4K7-5W
|
4000 K | 70 CRI | 9175 lm | 109 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-4K7-5W-CLR
|
4000 K | 70 CRI | 8159 lm | 97 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-4K7-5W-HDL
|
4000 K | 70 CRI | 6155 lm | 73 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-4K7-5W-PL
|
4000 K | 70 CRI | 7484 lm | 89 | 84.1 W | Type V Wide (Round) | |
CC17x2-36L-730-4K7-FR
|
4000 K | 70 CRI | 9908 lm | 118 | 84.1 W | Type I | |
CC17x2-36L-730-4K7-FR-BC
|
4000 K | 70 CRI | 5300 lm | 63 | 84.1 W | Type I | |
CC17x2-36L-730-4K7-FR-CLR
|
4000 K | 70 CRI | 8810 lm | 105 | 84.1 W | Type I | |
CC17x2-36L-730-4K7-FR-CLR-BC
|
4000 K | 70 CRI | 4713 lm | 56 | 84.1 W | Type I | |
CC17x2-36L-730-4K7-FR-PL
|
4000 K | 70 CRI | 8081 lm | 96 | 84.1 W | Type I | |
CC17x2-36L-730-4K7-FR-PL-BC
|
4000 K | 70 CRI | 4324 lm | 51 | 84.1 W | Type I | |
CC17x2-36L-730-5K7-2
|
5000 K | 70 CRI | 9757 lm | 115 | 85.1 W | Type II | |
CC17x2-36L-730-5K7-2-BC
|
5000 K | 70 CRI | 4381 lm | 52 | 84.7 W | Type II | |
CC17x2-36L-730-5K7-2-CLR
|
5000 K | 70 CRI | 8677 lm | 103 | 84.1 W | Type II | |
CC17x2-36L-730-5K7-2-CLR-BC
|
5000 K | 70 CRI | 3897 lm | 46 | 84.1 W | Type II | |
CC17x2-36L-730-5K7-2-PL
|
5000 K | 70 CRI | 7960 lm | 95 | 84.1 W | Type II | |
CC17x2-36L-730-5K7-2-PL-BC
|
5000 K | 70 CRI | 3575 lm | 43 | 84.1 W | Type II | |
CC17x2-36L-730-5K7-3
|
5000 K | 70 CRI | 9782 lm | 115 | 85.2 W | Type III | |
CC17x2-36L-730-5K7-3-BC
|
5000 K | 70 CRI | 4369 lm | 52 | 84.7 W | Type III | |
CC17x2-36L-730-5K7-3-CLR
|
5000 K | 70 CRI | 8698 lm | 102 | 84.9 W | Type III | |
CC17x2-36L-730-5K7-3-CLR-BC
|
5000 K | 70 CRI | 3886 lm | 46 | 84.1 W | Type III | |
CC17x2-36L-730-5K7-3-HDL
|
5000 K | 70 CRI | 6431 lm | 78 | 82.9 W | Type III | |
CC17x2-36L-730-5K7-3-PL
|
5000 K | 70 CRI | 7979 lm | 94 | 84.6 W | Type III | |
CC17x2-36L-730-5K7-3-PL-BC
|
5000 K | 70 CRI | 3565 lm | 42 | 84.1 W | Type III | |
CC17x2-36L-730-5K7-4
|
5000 K | 70 CRI | 9610 lm | 115 | 83.4 W | Type IV | |
CC17x2-36L-730-5K7-4-BC
|
5000 K | 70 CRI | 5359 lm | 65 | 82.9 W | Type IV | |
CC17x2-36L-730-5K7-4-CLR
|
5000 K | 70 CRI | 8544 lm | 102 | 84.1 W | Type IV | |
CC17x2-36L-730-5K7-4-CLR-BC
|
5000 K | 70 CRI | 4766 lm | 57 | 84.1 W | Type IV | |
CC17x2-36L-730-5K7-4-PL
|
5000 K | 70 CRI | 7838 lm | 93 | 84.1 W | Type IV | |
CC17x2-36L-730-5K7-4-PL-BC
|
5000 K | 70 CRI | 4372 lm | 52 | 84.1 W | Type IV | |
CC17x2-36L-730-5K7-4W
|
5000 K | 70 CRI | 9300 lm | 112 | 83.3 W | Type IV Wide | |
CC17x2-36L-730-5K7-4W-BC
|
5000 K | 70 CRI | 3909 lm | 47 | 82.9 W | Type IV Wide | |
CC17x2-36L-730-5K7-4W-CLR
|
5000 K | 70 CRI | 8269 lm | 98 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-5K7-4W-CLR-BC
|
5000 K | 70 CRI | 3477 lm | 41 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-5K7-4W-PL
|
5000 K | 70 CRI | 7586 lm | 90 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-5K7-4W-PL-BC
|
5000 K | 70 CRI | 3190 lm | 38 | 84.1 W | Type IV Wide | |
CC17x2-36L-730-5K7-5QM
|
5000 K | 70 CRI | 10074 lm | 121 | 83.3 W | Type V Square Medium | |
CC17x2-36L-730-5K7-5QM-CLR
|
5000 K | 70 CRI | 8958 lm | 107 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-5K7-5QM-PL
|
5000 K | 70 CRI | 8217 lm | 98 | 84.1 W | Type V Square Medium | |
CC17x2-36L-730-5K7-5QN
|
5000 K | 70 CRI | 10251 lm | 123 | 83.4 W | Type V Square Narrow |