text.skipToContent text.skipToNavigation

DDL-9L1 Patrolman

by Hubbell Outdoor Lighting 

Multi-purpose Dusk-to-Dawn LED luminaire

  • Low EPA modern styling
  • Zero uplight design for environmentally friendly installations
  • Up to 5279 lumens with up to industry-leading 121 lumens per watt efficacy
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Symmetric Type V LED lens installed standard
  • Field rotatable roadway LED lens included in 9 LED model
  • Refractor provides enhanced security lighting and glare control
  • Rugged die-cast aluminum housing with textured gray powder paint provides corrosion resistance and clean finish
  • Versatile mounting options include: integral bracket that adjusts to fit both 2-3/8” & 1-5/8” OD mast arms, direct wall/surface mounting
  • 24" (18" projection) arm included in 9 LED and 140 LED models
  • 120V operation
  • 120V twist-lock style photocontrol included

Product Details

General

Ambient Temp. Range -35 to 40 °C
Application general purpose area, security, roadway and landscape lighting
Color Gray
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) 3-pin ANSI C136.10 On/Off Receptacle
Dimming Protocol 0-10V
ExpressLine Yes
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type V
Light Source LED
Mounting Type
  • Arm
  • Wall (surface)
New Products Yes
Photocell Yes
Type
  • Wall Mount
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • ANSI 3G vibration rated
  • CSA
  • Wet Listed

Photometry

IES Files
DDL-140L-1, 5000K, WITHOUT REFRACTOR
IES file
DDL-56L-4K-1, 4000K, WITHOUT REFRACTOR
IES file
DDL-9L1-2NR 5000K, No Refractor
IES file
DDL-9L1-2WR 5000K, With Refactor
IES file
DDL-9L1-5NR 5000K, No Refractor
IES file
DDL-9L1-5WR 5000K, With Refractor
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number ARM-DD24 UPC 785988033287 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II;IES Type III;IES Type V, Color: Gray. Check Inventory
Catalog Number ARM-DD30 UPC 785988033294 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II;IES Type III;IES Type V, Color: Gray. Check Inventory
Catalog Number DDL-140L-1 UPC 785988031122 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, 43 W, 6,097 lm, 5000 K, Gray, arm included. Check Inventory
Catalog Number DDL-56L4K-1 UPC 785988041008 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, 30.6 W, 3,748 lm, 4000 K, Gray, arm included. Check Inventory
Catalog Number DDL-9L1 UPC 785988030699 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, 39 W, 4,230 lm, 5000 K, Gray, arm included. Check Inventory
Catalog Number DDL-9L1-NA-NPC-8C UPC 785988030965 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, 4,230 lm, 5000 K, Gray, arm not included. Check Inventory
Catalog Number DDL-9LU UPC 785988032945 Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, 39 W, 4,230 lm, 5000 K, Gray, arm included. Check Inventory
Catalog Number DDL-DRIVER-120V UPC Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II;IES Type III;IES Type V, Voltage Rating: 120 V, Color: Gray. Check Inventory
Catalog Number DDL-DRIVER-140 UPC Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II;IES Type III;IES Type V, Voltage Rating: 120 V, Color: Gray. Check Inventory
Catalog Number DDL-DRIVER-56 UPC Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II;IES Type III;IES Type V, Voltage Rating: 120 V, Color: Gray. Check Inventory
Catalog Number DDL-LENS-140 UPC Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type V, Color: Gray. Check Inventory
Catalog Number DDL-LENS-2 UPC Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type II, Color: Gray. Check Inventory
Catalog Number DDL-LENS-5 UPC Product Description DDL Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Light Distribution: IES Type V, Color: Gray. Check Inventory