text.skipToContent text.skipToNavigation

RAR1 Ratio

By Hubbell Outdoor Lighting 

Collection Name: 

By Hubbell Outdoor Lighting
Collection Name: 
With a new spin on a classic rectilinear form, Ratio brings the traditional shoebox aesthetic into the next generation of LED lighting. Ratio features a dense optical array which provides reduced pixilation and increased visual comfort without compromising performance. Designed for sustained, long-term performance with advanced thermal management, an elegantly simple heat sink, and industry leading surge protection.
  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side,reducing light trespass issues.
  • Visual comfort standard
  • Compact and lightweight design with low EPA
  • Matching rectilinear form to Ratio Flood
  • Universal mounting block or mast arm option
  • Best in class surge protection available
  • Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls
  • 3G rated for high vibration applications including bridges and overpasses

Area/site, roadway, retail and security lighting.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Area/Site Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • TYPE II
  • TYPE III
  • TYPE IV
  • TYPE V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-20,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Outdoor Area and Site
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 31-150
  • 151-300

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed
  • ANSI 3G vibration rated

Resources and Downloads

Videos

Ratio Video

RAR Ratio

product.page.assets.ULD Files.title

Photometry (160)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RAR-1-80L-25-4K7-5QW
4000 K 70 CRI 3466 lm 136 25.4 W 5QW
RAR-1-80L-40-3K7-5QW
3000 K 70 CRI 4975 lm 131 38 W 5QW
RAR1-160L-100-3K7-2
3000 K 70 CRI 11232 lm 128 87.9 W 2
RAR1-160L-100-3K7-2-BC
3000 K 70 CRI 11285 lm 125 90 W Type II
RAR1-160L-100-3K7-3
3000 K 70 CRI 11349 lm 129 87.9 W 3
RAR1-160L-100-3K7-3-BC
3000 K 70 CRI 11354 lm 126 90 W Type III
RAR1-160L-100-3K7-4W
3000 K 70 CRI 11138 lm 127 87.9 W 4W
RAR1-160L-100-3K7-4W-BC
3000 K 70 CRI 11177 lm 124 90 W Type IV
RAR1-160L-100-3K7-5QW
3000 K 70 CRI 11404 lm 130 87.9 W 5QW
RAR1-160L-100-4K7-2
4000 K 70 CRI 11885 lm 135 87.9 W 2
RAR1-160L-100-4K7-2-BC
4000 K 70 CRI 12000 lm 133 90 W Type II
RAR1-160L-100-4K7-3
4000 K 70 CRI 12010 lm 137 87.9 W 3
RAR1-160L-100-4K7-3-BC
4000 K 70 CRI 12074 lm 134 90 W Type III
RAR1-160L-100-4K7-4W
4000 K 70 CRI 11787 lm 134 87.9 W 4W
RAR1-160L-100-4K7-4W-BC
4000 K 70 CRI 11885 lm 132 90 W Type IV
RAR1-160L-100-4K7-5QW
4000 K 70 CRI 12071 lm 137 87.9 W 5QW
RAR1-160L-100-5K7-2
5000 K 70 CRI 11939 lm 136 87.9 W 2
RAR1-160L-100-5K7-2-BC
5000 K 70 CRI 11976 lm 133 90 W Type II
RAR1-160L-100-5K7-3
5000 K 70 CRI 12064 lm 137 87.9 W 3
RAR1-160L-100-5K7-3-BC
5000 K 70 CRI 12050 lm 134 90 W Type III
RAR1-160L-100-5K7-4W
5000 K 70 CRI 11840 lm 135 87.9 W 4W
RAR1-160L-100-5K7-4W-BC
5000 K 70 CRI 11861 lm 132 90 W Type IV
RAR1-160L-100-5K7-5QW
5000 K 70 CRI 12132 lm 138 87.9 W 5QW
RAR1-160L-115-3K7-2
3000 K 70 CRI 14977 lm 137 109.7 W Type II
RAR1-160L-115-3K7-2-BC
3000 K 70 CRI 8512 lm 78 109.7 W Ratio Area Size 1
RAR1-160L-115-3K7-3
3000 K 70 CRI 14820 lm 135 109.7 W Type III
RAR1-160L-115-3K7-3-BC
3000 K 70 CRI 10201 lm 93 109.7 W Ratio Area Size 1
RAR1-160L-115-3K7-4W
3000 K 70 CRI 14646 lm 134 109.7 W Type 4W
RAR1-160L-115-3K7-4W-BC
3000 K 70 CRI 9095 lm 83 109.7 W Ratio Area Size 1
RAR1-160L-115-3K7-5QW
3000 K 70 CRI 15031 lm 137 109.7 W Type 5QW
RAR1-160L-115-4K7-2
4000 K 70 CRI 15577 lm 142 109.7 W Type II
RAR1-160L-115-4K7-2-BC
4000 K 70 CRI 8853 lm 81 109.7 W Ratio Area Size 1
RAR1-160L-115-4K7-3
4000 K 70 CRI 15413 lm 141 109.7 W Type III
RAR1-160L-115-4K7-3-BC
4000 K 70 CRI 10609 lm 97 109.7 W Ratio Area Size 1
RAR1-160L-115-4K7-4W
4000 K 70 CRI 15232 lm 139 109.7 W Type 4W
RAR1-160L-115-4K7-4W-BC
4000 K 70 CRI 9459 lm 86 109.7 W Ratio Area Size 1
RAR1-160L-115-4K7-5QW
4000 K 70 CRI 15632 lm 143 109.7 W Type 5QW
RAR1-160L-115-5K7-2
5000 K 70 CRI 15651 lm 143 109.7 W Type II
RAR1-160L-115-5K7-2-BC
5000 K 70 CRI 8895 lm 81 109.7 W Ratio Area Size 1
RAR1-160L-115-5K7-3
5000 K 70 CRI 15487 lm 141 109.7 W Type III
RAR1-160L-115-5K7-3-BC
5000 K 70 CRI 10660 lm 97 109.7 W Ratio Area Size 1
RAR1-160L-115-5K7-4W
5000 K 70 CRI 15305 lm 140 109.7 W Type 4W
RAR1-160L-115-5K7-4W-BC
5000 K 70 CRI 9504 lm 87 109.7 W Ratio Area Size 1
RAR1-160L-115-5K7-5QW
5000 K 70 CRI 15731 lm 143 109.7 W Type 5QW
RAR1-160L-135-3K7-2
3000 K 70 CRI 17275 lm 129 78 W Type II
RAR1-160L-135-3K7-2-BC
3000 K 70 CRI 9824 lm 74 133.3 W Ratio Area Size 1
RAR1-160L-135-3K7-3
3000 K 70 CRI 17094 lm 128 78 W Type III
RAR1-160L-135-3K7-3-BC
3000 K 70 CRI 11772 lm 88 133.3 W Ratio Area Size 1
RAR1-160L-135-3K7-4W
3000 K 70 CRI 16893 lm 127 133.3 W Type 4W
RAR1-160L-135-3K7-4W-BC
3000 K 70 CRI 10496 lm 79 133.3 W Ratio Area Size 1
RAR1-160L-135-3K7-5QW
3000 K 70 CRI 17338 lm 130 133.3 W Type 5QW
RAR1-160L-135-4K7-2
4000 K 70 CRI 17999 lm 135 133.3 W Type II
RAR1-160L-135-4K7-2-BC
4000 K 70 CRI 10217 lm 77 133.3 W Ratio Area Size 1
RAR1-160L-135-4K7-3
4000 K 70 CRI 17777 lm 133 133.3 W Type III
RAR1-160L-135-4K7-3-BC
4000 K 70 CRI 12243 lm 92 133.3 W Ratio Area Size 1
RAR1-160L-135-4K7-4W
4000 K 70 CRI 17568 lm 132 133.3 W Type 4W
RAR1-160L-135-4K7-4W-BC
4000 K 70 CRI 10916 lm 82 133.3 W Ratio Area Size 1
RAR1-160L-135-4K7-5QW
4000 K 70 CRI 18030 lm 135 133.3 W Type 5QW
RAR1-160L-135-5K7-2
5000 K 70 CRI 18089 lm 135 133.3 W Type II
RAR1-160L-135-5K7-2-BC
5000 K 70 CRI 10266 lm 77 133.3 W Ratio Area Size 1
RAR1-160L-135-5K7-3
5000 K 70 CRI 17863 lm 134 133.3 W Type III
RAR1-160L-135-5K7-3-BC
5000 K 70 CRI 12302 lm 92 133.3 W Ratio Area Size 1
RAR1-160L-135-5K7-4W
5000 K 70 CRI 17653 lm 132 133.3 W Type 4W
RAR1-160L-135-5K7-4W-BC
5000 K 70 CRI 10969 lm 82 133.3 W Ratio Area Size 1
RAR1-160L-135-5K7-5QW
5000 K 70 CRI 18155 lm 136 133.3 W Type 5QW
RAR1-160L-70-3K7-2
3000 K 70 CRI 8895 lm 130 68.4 W 2
RAR1-160L-70-3K7-2-BC
3000 K 70 CRI 8938 lm 131 68.4 W Type II
RAR1-160L-70-3K7-3
3000 K 70 CRI 8989 lm 131 68.4 W 3
RAR1-160L-70-3K7-3-BC
3000 K 70 CRI 8993 lm 131 68.4 W Type III
RAR1-160L-70-3K7-4W
3000 K 70 CRI 8822 lm 129 68.4 W 4W
RAR1-160L-70-3K7-4W-BC
3000 K 70 CRI 8853 lm 129 68.4 W Type IV
RAR1-160L-70-3K7-5QW
3000 K 70 CRI 9034 lm 132 68.4 W 5QW
RAR1-160L-70-4K7-2
4000 K 70 CRI 9413 lm 138 68.4 W 2
RAR1-160L-70-4K7-2-BC
4000 K 70 CRI 9505 lm 139 68.4 W Type II
RAR1-160L-70-4K7-3
4000 K 70 CRI 9512 lm 139 68.4 W 3
RAR1-160L-70-4K7-3-BC
4000 K 70 CRI 9563 lm 140 68.4 W Type III
RAR1-160L-70-4K7-4W
4000 K 70 CRI 9335 lm 136 68.4 W 4W
RAR1-160L-70-4K7-4W-BC
4000 K 70 CRI 9414 lm 138 68.4 W Type IV
RAR1-160L-70-4K7-5QW
4000 K 70 CRI 9562 lm 140 68.4 W 5QW
RAR1-160L-70-5K7-2
5000 K 70 CRI 9460 lm 138 68.4 W 2
RAR1-160L-70-5K7-2-BC
5000 K 70 CRI 9486 lm 139 68.4 W Type II
RAR1-160L-70-5K7-3
5000 K 70 CRI 9559 lm 140 68.4 W 3
RAR1-160L-70-5K7-3-BC
5000 K 70 CRI 9544 lm 140 68.4 W Type III
RAR1-160L-70-5K7-4W
5000 K 70 CRI 9382 lm 137 68.4 W 4W
RAR1-160L-70-5K7-4W-BC
5000 K 70 CRI 9395 lm 137 68.4 W Type IV
RAR1-160L-70-5K7-5QW
5000 K 70 CRI 9610 lm 141 68.4 W 5QW
RAR1-80L-25-3K7-2
3000 K 70 CRI 3223 lm 127 25.4 W 2
RAR1-80L-25-3K7-2-BC
3000 K 70 CRI 3240 lm 128 25.4 W Type II
RAR1-80L-25-3K7-3
3000 K 70 CRI 3257 lm 128 25.4 W 3
RAR1-80L-25-3K7-3-BC
3000 K 70 CRI 3260 lm 128 25.4 W Type III
RAR1-80L-25-3K7-4W
3000 K 70 CRI 3197 lm 126 25.4 W 4W
RAR1-80L-25-3K7-4W-BC
3000 K 70 CRI 3209 lm 126 25.4 W Type IV
RAR1-80L-25-3K7-5QW
3000 K 70 CRI 3274 lm 129 25.4 W 5QW
RAR1-80L-25-4K7-2
4000 K 70 CRI 3411 lm 134 25.4 W 2
RAR1-80L-25-4K7-2-BC
4000 K 70 CRI 3445 lm 136 25.4 W Type II
RAR1-80L-25-4K7-3
4000 K 70 CRI 3447 lm 136 25.4 W 3
RAR1-80L-25-4K7-3-BC
4000 K 70 CRI 3467 lm 136 25.4 W Type III
RAR1-80L-25-4K7-4W
4000 K 70 CRI 3383 lm 133 25.4 W 4W
RAR1-80L-25-4K7-4W-BC
4000 K 70 CRI 3412 lm 134 25.4 W Type IV
RAR1-80L-25-4K7-5QW
4000 K 70 CRI 3490 lm 137 25.4 W Type V Square Wide
RAR1-80L-25-5K7-2
5000 K 70 CRI 3428 lm 135 25.4 W 2
RAR1-80L-25-5K7-2-BC
5000 K 70 CRI 3438 lm 135 25.4 W Type II
RAR1-80L-25-5K7-3
5000 K 70 CRI 3464 lm 136 25.4 W 3
RAR1-80L-25-5K7-3-BC
5000 K 70 CRI 3460 lm 136 25.4 W Type III
RAR1-80L-25-5K7-4W
5000 K 70 CRI 3400 lm 134 25.4 W 4W
RAR1-80L-25-5K7-4W-BC
5000 K 70 CRI 3406 lm 134 25.4 W Type IV
RAR1-80L-25-5K7-5QW
5000 K 70 CRI 3483 lm 137 25.4 W 5QW
RAR1-80L-39-3K7-2
3000 K 70 CRI 4960 lm 131 37.98 W Type II
RAR1-80L-39-3K7-2-BC
3000 K 70 CRI 2860 lm 75 37.98 W Type III
RAR1-80L-39-3K7-3
3000 K 70 CRI 4991 lm 131 37.98 W Type III
RAR1-80L-39-3K7-3-BC
3000 K 70 CRI 3427 lm 90 37.98 W Type III
RAR1-80L-39-3K7-4W
3000 K 70 CRI 4900 lm 129 37.98 W Type IV Wide
RAR1-80L-39-3K7-4W-BC
3000 K 70 CRI 3056 lm 80 37.98 W Type IV Wide
RAR1-80L-39-3K7-5QW
3000 K 70 CRI 5025 lm 132 37.98 W Type V Square Wide
RAR1-80L-39-4K7-2
4000 K 70 CRI 5273 lm 139 37.98 W Type II
RAR1-80L-39-4K7-2-BC
4000 K 70 CRI 3041 lm 80 37.98 W Type II
RAR1-80L-39-4K7-3
4000 K 70 CRI 5308 lm 140 37.98 W Type III
RAR1-80L-39-4K7-3-BC
4000 K 70 CRI 3645 lm 96 37.98 W Type III
RAR1-80L-39-4K7-4W
4000 K 70 CRI 5210 lm 137 37.98 W Type IV Wide
RAR1-80L-39-4K7-4W-BC
4000 K 70 CRI 3249 lm 86 37.98 W Type IV Wide
RAR1-80L-39-4K7-5QW
4000 K 70 CRI 5344 lm 141 37.98 W Type V Square Wide
RAR1-80L-39-5K7-2
5000 K 70 CRI 5263 lm 139 37.98 W Type II
RAR1-80L-39-5K7-2-BC
5000 K 70 CRI 3060 lm 81 37.98 W Type II
RAR1-80L-39-5K7-3
5000 K 70 CRI 5297 lm 139 37.98 W Type III
RAR1-80L-39-5K7-3-BC
5000 K 70 CRI 3669 lm 97 37.98 W Type III
RAR1-80L-39-5K7-4W
5000 K 70 CRI 5200 lm 137 37.98 W Type IV Wide
RAR1-80L-39-5K7-4W-BC
5000 K 70 CRI 3271 lm 86 37.98 W Type IV Wide
RAR1-80L-39-5K7-5QW
5000 K 70 CRI 5333 lm 140 37.98 W Type V Square Wide
RAR1-80L-40-3K7-2
3000 K 70 CRI 4919 lm 129 38 W 2
RAR1-80L-40-3K7-3
3000 K 70 CRI 4971 lm 131 38 W 3
RAR1-80L-40-3K7-4W
3000 K 70 CRI 4879 lm 128 38 W 4W
RAR1-80L-40-4K7-2
4000 K 70 CRI 5206 lm 137 38 W 2
RAR1-80L-40-4K7-3
4000 K 70 CRI 5260 lm 138 38 W 3
RAR1-80L-40-4K7-4W
4000 K 70 CRI 5163 lm 136 38 W 4W
RAR1-80L-40-4K7-5QW
4000 K 70 CRI 5292 lm 139 38 W 5QW
RAR1-80L-40-5K7-2
5000 K 70 CRI 5232 lm 138 38 W 2
RAR1-80L-40-5K7-3
5000 K 70 CRI 5287 lm 139 38 W 3
RAR1-80L-40-5K7-4W
5000 K 70 CRI 5188 lm 137 38 W 4W
RAR1-80L-40-5K7-5QW
5000 K 70 CRI 5319 lm 140 38 W 5QW
RAR1-80L-50-3K7-2
3000 K 70 CRI 5919 lm 119 49.7 W 2
RAR1-80L-50-3K7-2-BC
3000 K 70 CRI 5946 lm 120 49.8 W Type II
RAR1-80L-50-3K7-3
3000 K 70 CRI 5981 lm 120 49.7 W 3
RAR1-80L-50-3K7-3-BC
3000 K 70 CRI 5983 lm 120 49.8 W Type III
RAR1-80L-50-3K7-4W
3000 K 70 CRI 5870 lm 118 49.7 W 4W
RAR1-80L-50-3K7-4W-BC
3000 K 70 CRI 5873 lm 118 49.8 W Type IV
RAR1-80L-50-3K7-5QW
3000 K 70 CRI 6009 lm 121 49.7 W 5QW
RAR1-80L-50-4K7-2
4000 K 70 CRI 6263 lm 126 49.7 W 2
RAR1-80L-50-4K7-2-BC
4000 K 70 CRI 6323 lm 127 49.8 W Type II
RAR1-80L-50-4K7-3
4000 K 70 CRI 6329 lm 127 49.7 W 3
RAR1-80L-50-4K7-3-BC
4000 K 70 CRI 6362 lm 128 49.8 W Type III
RAR1-80L-50-4K7-4W
4000 K 70 CRI 6212 lm 125 49.7 W 4W
RAR1-80L-50-4K7-4W-BC
4000 K 70 CRI 6245 lm 126 49.8 W Type IV
RAR1-80L-50-4K7-5QW
4000 K 70 CRI 6360 lm 128 49.7 W 5QW
RAR1-80L-50-5K7-2
5000 K 70 CRI 6295 lm 127 49.7 W 2
RAR1-80L-50-5K7-2-BC
5000 K 70 CRI 6310 lm 127 49.8 W Type II
RAR1-80L-50-5K7-3
5000 K 70 CRI 6361 lm 128 49.7 W 3
RAR1-80L-50-5K7-3-BC
5000 K 70 CRI 6349 lm 128 49.8 W Type III
RAR1-80L-50-5K7-4W
5000 K 70 CRI 6243 lm 126 49.7 W 4W
RAR1-80L-50-5K7-4W-BC
5000 K 70 CRI 6233 lm 125 49.8 W Type IV
RAR1-80L-50-5K7-5QW
5000 K 70 CRI 6392 lm 129 49.7 W 5QW

Stocked Items

Catalog Number UPC Product Description
Catalog Number RAR1-100-4K-3 UPC 785988044634 Product Description Ratio LED Series, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 100 W, Number of LEDs: 160, Color Temperature: 4000 K, Light Distribution: IES TYPE III, Lumens: 12000 lm, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RAR1-100-4K-4W UPC 785988042395 Product Description Ratio LED Series, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 100 W, Number of LEDs: 160, Color Temperature: 4000 K, Light Distribution: IES TYPE IV, Lumens: 12000 lm, Voltage Rating: 120-277 V. Check Inventory