- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
RAR2 Ratio
By Hubbell Outdoor Lighting
RAR2 Ratio
By Hubbell Outdoor Lighting
With a new spin on a classic rectilinear form, Ratio brings the traditional shoebox aesthetic into the next generation of LED lighting. Ratio features a dense optical array which provides reduced pixilation and increased visual comfort without compromising performance. Designed for sustained, long-term performance with advanced thermal management, an elegantly simple heat sink, and industry leading surge protection.
- Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side, reducing light trespass issues.
- Visual comfort standard
- Compact and lightweight design with low EPA
- Matching rectilinear form to Ratio Flood
- Universal mounting block or mast arm option
- Best in class surge protection available
- Universal mounting block or mast arm option
- Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls
- 3G rated for high vibration applications including bridges and overpasses
Area/site, roadway, retail and security lighting.
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Area/Site Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
ExpressLine | Yes |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type | Arm |
New Products | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Type | Outdoor Area and Site |
Warranty Length | Five year limited warranty |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Catalog Page
Brochures
Installation/Instruction Manual (IOM)
Videos
Ratio Video
RAR Ratio
Please wait, preparing to download your file.
Photometry (238)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
RAR-2-320L-110-3K7-2-BC
|
3000 K | 70 CRI | 14442 lm | 144 | 100.3 W | Type II | |
RAR-2-320L-110-3K7-3-BC
|
3000 K | 70 CRI | 14531 lm | 145 | 100.3 W | Type III | |
RAR-2-320L-110-3K7-4-BC
|
3000 K | 70 CRI | 26437 lm | 152 | 100.3 W | Type IV | |
RAR-2-320L-110-3K7-4W-BC
|
3000 K | 70 CRI | 7947 lm | 79 | 4W | ||
RAR-2-320L-110-4K7-2-BC
|
4000 K | 70 CRI | 15357 lm | 153 | 100.3 W | Type II | |
RAR-2-320L-110-4K7-3-BC
|
4000 K | 70 CRI | 15452 lm | 154 | 100.3 W | Type III | |
RAR-2-320L-110-4K7-4-BC
|
4000 K | 70 CRI | 14179 lm | 72 | 100.3 W | Type IV | |
RAR-2-320L-110-4K7-4W-BC
|
4000 K | 70 CRI | 8437 lm | 84 | 4W | ||
RAR-2-320L-110-5K7-2-BC
|
5000 K | 70 CRI | 15326 lm | 153 | 100.3 W | Type II | |
RAR-2-320L-110-5K7-3-BC
|
5000 K | 70 CRI | 15421 lm | 154 | 100.3 W | Type III | |
RAR-2-320L-110-5K7-4-BC
|
5000 K | 70 CRI | 29085 lm | 147 | 100.3 W | Type IV | |
RAR-2-320L-110-5K7-4W-BC
|
5000 K | 70 CRI | 8437 lm | 84 | 4W | ||
RAR-2-320L-140-3K7-2-BC
|
3000 K | 70 CRI | 18276 lm | 137 | 133.2 W | Type II | |
RAR-2-320L-140-3K7-3-BC
|
3000 K | 70 CRI | 18389 lm | 138 | 133.2 W | Type III | |
RAR-2-320L-140-3K7-4-BC
|
3000 K | 70 CRI | 26207 lm | 150 | 133.2 W | Type 3 | |
RAR-2-320L-140-3K7-4W-BC
|
3000 K | 70 CRI | 10060 lm | 76 | 4W | ||
RAR-2-320L-140-4K7-2-BC
|
4000 K | 70 CRI | 19434 lm | 146 | 133.2 W | Type II | |
RAR-2-320L-140-4K7-3-BC
|
4000 K | 70 CRI | 19554 lm | 147 | 133.2 W | Type III | |
RAR-2-320L-140-4K7-4-BC
|
4000 K | 70 CRI | 14950 lm | 75 | 133.2 W | Type 4W | |
RAR-2-320L-140-4K7-4W-BC
|
4000 K | 70 CRI | 10680 lm | 80 | 4W | ||
RAR-2-320L-140-5K7-2-BC
|
5000 K | 70 CRI | 19395 lm | 146 | 133.2 W | Type II | |
RAR-2-320L-140-5K7-3-BC
|
5000 K | 70 CRI | 19515 lm | 147 | 133.2 W | Type III | |
RAR-2-320L-140-5K7-4-BC
|
5000 K | 70 CRI | 28630 lm | 144 | 133.2 W | Type 4W | |
RAR-2-320L-140-5K7-4W-BC
|
5000 K | 70 CRI | 10680 lm | 80 | 4W | ||
RAR-2-320L-165-3K7-2-BC
|
4000 K | 70 CRI | 29281 lm | 148 | 198.2 W | Type 5QW | |
RAR-2-320L-165-3K7-3-BC
|
3000 K | 70 CRI | 20527 lm | 134 | 153.6 W | Type III | |
RAR-2-320L-165-3K7-4-BC
|
3000 K | 70 CRI | 15350 lm | 88 | 153.6 W | Type 3 | |
RAR-2-320L-165-3K7-BC
|
3000 K | 70 CRI | 153.6 W | ||||
RAR-2-320L-165-4K7-2-BC
|
4000 K | 70 CRI | 21695 lm | 141 | 153.6 W | Type II | |
RAR-2-320L-165-4K7-3-BC
|
4000 K | 70 CRI | 21828 lm | 142 | 153.6 W | Type III | |
RAR-2-320L-165-4K7-4-BC
|
4000 K | 70 CRI | 25797 lm | 148 | 153.6 W | Type 4W | |
RAR-2-320L-165-5K7
|
5000 K | 70 CRI | 28848 lm | 145 | 198.2 W | Type 2 | |
RAR-2-320L-165-5K7-3-BC
|
5000 K | 70 CRI | 21785 lm | 142 | 153.6 W | Type III | |
RAR-2-320L-165-5K7-4-BC
|
5000 K | 70 CRI | 27356 lm | 139 | 153.6 W | Type 5QW | |
RAR-2-320L-165-5K7-BC
|
5000 K | 70 CRI | 153.6 W | ||||
RAR-2-320L-185-3K7-2-BC
|
3000 K | 70 CRI | 24543 lm | 141 | 174.5 W | Type II | |
RAR-2-320L-185-3K7-3-BC
|
3000 K | 70 CRI | 24694 lm | 142 | 174.5 W | Type III | |
RAR-2-320L-185-3K7-4-BC
|
3000 K | 70 CRI | 174.5 W | ||||
RAR-2-320L-185-3K7-4W-BC
|
3000 K | 70 CRI | 13508 lm | 77 | 4W | ||
RAR-2-320L-185-4K7-2-BC
|
4000 K | 70 CRI | 26098 lm | 150 | 174.5 W | Type II | |
RAR-2-320L-185-4K7-3-BC
|
4000 K | 70 CRI | 26259 lm | 150 | 174.5 W | Type III | |
RAR-2-320L-185-4K7-4-BC
|
4000 K | 70 CRI | 174.5 W | ||||
RAR-2-320L-185-4K7-4W-BC
|
4000 K | 70 CRI | 14342 lm | 82 | 4W | ||
RAR-2-320L-185-5K7-2-BC
|
5000 K | 70 CRI | 26046 lm | 149 | 174.5 W | Type II | |
RAR-2-320L-185-5K7-3-BC
|
5000 K | 70 CRI | 26207 lm | 150 | 174.5 W | Type III | |
RAR-2-320L-185-5K7-4-BC
|
5000 K | 70 CRI | 174.5 W | ||||
RAR-2-320L-185-5K7-4W-BC
|
5000 K | 70 CRI | 14342 lm | 82 | 4W | ||
RAR-2-320L-210-3K7-2-BC
|
3000 K | 70 CRI | 27184 lm | 137 | 198.2 W | Type II | |
RAR-2-320L-210-3K7-3-BC
|
3000 K | 70 CRI | 27351 lm | 138 | 198.2 W | Type III | |
RAR-2-320L-210-3K7-4-BC
|
3000 K | 70 CRI | 198.2 W | ||||
RAR-2-320L-210-3K7-4W-BC
|
3000 K | 70 CRI | 14950 lm | 75 | 4W | ||
RAR-2-320L-210-4K7-2-BC
|
4000 K | 70 CRI | 28906 lm | 146 | 198.2 W | Type II | |
RAR-2-320L-210-4K7-3-BC
|
4000 K | 70 CRI | 29085 lm | 147 | 198.2 W | Type III | |
RAR-2-320L-210-4K7-4-BC
|
4000 K | 70 CRI | 198.2 W | ||||
RAR-2-320L-210-4K7-4W-BC
|
4000 K | 70 CRI | 15880 lm | 80 | 4W | ||
RAR-2-320L-210-5K7-2-BC
|
5000 K | 70 CRI | 28848 lm | 145 | 198.2 W | Type II | |
RAR-2-320L-210-5K7-3-BC
|
5000 K | 70 CRI | 29027 lm | 146 | 198.2 W | Type III | |
RAR-2-320L-210-5K7-4-BC
|
5000 K | 70 CRI | 198.2 W | ||||
RAR-2-320L-210-5K7-4W-BC
|
5000 K | 70 CRI | 15880 lm | 80 | 4W | ||
RAR-2-320L-240-3K7-2-BC
|
3000 K | 70 CRI | 30235 lm | 133 | 226.9 W | Type II | |
RAR-2-320L-240-3K7-3-BC
|
3000 K | 70 CRI | 30422 lm | 134 | 226.9 W | Type III | |
RAR-2-320L-240-3K7-4-BC
|
3000 K | 70 CRI | 226.9 W | ||||
RAR-2-320L-240-3K7-4W-BC
|
3000 K | 70 CRI | 16643 lm | 73 | 4W | ||
RAR-2-320L-240-4K7-2-BC
|
4000 K | 70 CRI | 32151 lm | 142 | 226.9 W | Type II | |
RAR-2-320L-240-4K7-3-BC
|
4000 K | 70 CRI | 32350 lm | 143 | 226.9 W | Type III | |
RAR-2-320L-240-4K7-4-BC
|
4000 K | 70 CRI | 226.9 W | ||||
RAR-2-320L-240-4K7-4W-BC
|
4000 K | 70 CRI | 17669 lm | 78 | 4W | ||
RAR-2-320L-240-5K7-2-BC
|
5000 K | 70 CRI | 32087 lm | 141 | 226.9 W | Type II | |
RAR-2-320L-240-5K7-3-BC
|
5000 K | 70 CRI | 32285 lm | 142 | 226.9 W | Type III | |
RAR-2-320L-240-5K7-4-BC
|
5000 K | 70 CRI | 226.9 W | ||||
RAR-2-320L-240-5K7-4W-BC
|
5000 K | 70 CRI | 17669 lm | 78 | 4W | ||
RAR-2-480L-185-3K7
|
5000 K | 70 CRI | 16996 lm | 86 | 198.3 W | Type 3 | |
RAR-2-480L-185-3K7
|
5000 K | 70 CRI | 29207 lm | 146 | 198.2 W | Type 3 | |
RAR-2-480L-185-3K7-2-BC
|
5000 K | 70 CRI | 15061 lm | 76 | 198.3 W | Type 2 | |
RAR-2-480L-185-3K7-4W-U-BC
|
3000 K | 70 CRI | 13508 lm | 77 | 4W | ||
RAR-2-480L-185-4K7-2-BC
|
5000 K | 70 CRI | 15880 lm | 80 | 198.3 W | Type 4W | |
RAR-2-480L-185-4K7-3-BC
|
5000 K | 70 CRI | 28572 lm | 144 | 198.2 W | Type 4W | |
RAR-2-480L-185-4K7-4-BCies
|
5000 K | 70 CRI | 29222 lm | 147 | 198.2 W | Type 5QW | |
RAR-2-480L-185-4K7-4W-BC
|
4000 K | 70 CRI | 14342 lm | 82 | 4W | ||
RAR-2-480L-185-5K7-2-BC
|
3000 K | 70 CRI | 30235 lm | 133 | 226.9 W | Type 2 | |
RAR-2-480L-185-5K7-3-BC
|
3000 K | 70 CRI | 15785 lm | 70 | 226.9 W | Type 2 | |
RAR-2-480L-185-5K7-4-U-BC
|
3000 K | 70 CRI | 30422 lm | 134 | 226.9 W | Type 3 | |
RAR-2-480L-185-5K7-4W-BC
|
5000 K | 70 CRI | 14342 lm | 82 | 4W | ||
RAR-2-480L-185-5K7-5QW
|
5000 K | 70 CRI | 26386 lm | 151 | 174.5 W | 5QW | |
RAR-2-480L-210-3K7-2-BC
|
3000 K | 70 CRI | 17813 lm | 79 | 226.9 W | Type 3 | |
RAR-2-480L-210-3K7-3-BC
|
3000 K | 70 CRI | 16643 lm | 73 | 226.9 W | Type 4W | |
RAR-2-480L-210-3K7-4-BC
|
3000 K | 70 CRI | 29946 lm | 132 | 226.9 W | Type 4W | |
RAR-2-480L-210-4K7-2-BC
|
3000 K | 70 CRI | 30627 lm | 135 | 226.9 W | Type 5QW | |
RAR-2-480L-210-4K7-3-BC
|
4000 K | 70 CRI | 32151 lm | 142 | 226.9 W | Type 2 | |
RAR-2-480L-210-4K7-4-BC
|
4000 K | 70 CRI | 16757 lm | 74 | 226.9 W | Type 2 | |
RAR-2-480L-210-4K7-5QW
|
4000 K | 70 CRI | 29092 lm | 147 | 198.3 W | 5QW | |
RAR-2-480L-210-5K7-2-BC
|
4000 K | 70 CRI | 32350 lm | 143 | 226.9 W | Type 3 | |
RAR-2-480L-210-5K7-3-BC
|
4000 K | 70 CRI | 18910 lm | 83 | 226.9 W | Type 3 | |
RAR-2-480L-210-5K7-4-BC
|
4000 K | 70 CRI | 17669 lm | 78 | 226.9 W | Type 4W | |
RAR-2-480L-240-3K7-2-BC
|
4000 K | 70 CRI | 31844 lm | 140 | 226.9 W | Type 4W | |
RAR-2-480L-240-3K7-3-BC
|
4000 K | 70 CRI | 32568 lm | 144 | 226.9 W | Type 5QW | |
RAR-2-480L-240-3K7-4-BC
|
5000 K | 70 CRI | 32087 lm | 141 | 226.9 W | Type 2 | |
RAR-2-480L-240-4K7-2-BC
|
5000 K | 70 CRI | 16757 lm | 74 | 226.9 W | Type 2 | |
RAR-2-480L-240-4K7-3-BC
|
5000 K | 70 CRI | 32285 lm | 142 | 226.9 W | Type 3 | |
RAR-2-480L-240-4K7-4-BC
|
5000 K | 70 CRI | 18910 lm | 83 | 226.9 W | Type 3 | |
RAR-2-480L-240-5K7-2-BC
|
5000 K | 70 CRI | 17669 lm | 78 | 226.9 W | Type 4W | |
RAR-2-480L-240-5K7-3-BC
|
5000 K | 70 CRI | 31780 lm | 140 | 226.9 W | Type 4W | |
RAR-2-480L-240-5K7-4-BC
|
5000 K | 70 CRI | 32503 lm | 143 | 226.9 W | Type 5QW | |
RAR2-320L-110-3K7-2
|
3000 K | 70 CRI | 14376 lm | 143 | 100.3 W | 2 | |
RAR2-320L-110-3K7-3
|
3000 K | 70 CRI | 14527 lm | 145 | 100.3 W | 3 | |
RAR2-320L-110-3K7-4W
|
3000 K | 70 CRI | 14257 lm | 142 | 100.3 W | 4W | |
RAR2-320L-110-3K7-5QW
|
3000 K | 70 CRI | 14593 lm | 145 | 100.3 W | 5QW | |
RAR2-320L-110-4K7-2
|
4000 K | 70 CRI | 15213 lm | 152 | 100.3 W | 2 | |
RAR2-320L-110-4K7-3
|
4000 K | 70 CRI | 15372 lm | 153 | 100.3 W | 3 | |
RAR2-320L-110-4K7-4W
|
4000 K | 70 CRI | 15087 lm | 150 | 100.3 W | 4W | |
RAR2-320L-110-4K7-5QW
|
4000 K | 70 CRI | 15454 lm | 154 | 100.3 W | 5QW | |
RAR2-320L-110-5K7-2
|
5000 K | 70 CRI | 15282 lm | 152 | 100.3 W | 2 | |
RAR2-320L-110-5K7-3
|
5000 K | 70 CRI | 15442 lm | 154 | 100.3 W | 3 | |
RAR2-320L-110-5K7-4W
|
5000 K | 70 CRI | 15155 lm | 151 | 100.3 W | 4W | |
RAR2-320L-110-5K7-5QW
|
5000 K | 70 CRI | 15525 lm | 155 | 100.3 W | 5QW | |
RAR2-320L-140-3K7-2
|
3000 K | 70 CRI | 18195 lm | 137 | 133.2 W | 2 | |
RAR2-320L-140-3K7-3
|
3000 K | 70 CRI | 18386 lm | 138 | 133.2 W | 3 | |
RAR2-320L-140-3K7-4W
|
3000 K | 70 CRI | 18044 lm | 135 | 133.2 W | 4W | |
RAR2-320L-140-3K7-5QW
|
3000 K | 70 CRI | 18470 lm | 139 | 133.2 W | 5QW | |
RAR2-320L-140-4K7-2
|
4000 K | 70 CRI | 19254 lm | 145 | 133.2 W | 2 | |
RAR2-320L-140-4K7-3
|
4000 K | 70 CRI | 19456 lm | 146 | 133.2 W | 3 | |
RAR2-320L-140-4K7-4W
|
4000 K | 70 CRI | 19094 lm | 143 | 133.2 W | 4W | |
RAR2-320L-140-4K7-5QW
|
4000 K | 70 CRI | 19560 lm | 147 | 133.2 W | 5QW | |
RAR2-320L-140-5K7-2
|
5000 K | 70 CRI | 19341 lm | 145 | 133.2 W | 2 | |
RAR2-320L-140-5K7-3
|
5000 K | 70 CRI | 19544 lm | 147 | 133.2 W | 3 | |
RAR2-320L-140-5K7-4W
|
5000 K | 70 CRI | 19181 lm | 144 | 133.2 W | 4W | |
RAR2-320L-140-5K7-5QW
|
5000 K | 70 CRI | 19649 lm | 148 | 133.2 W | 5QW | |
RAR2-320L-165-3K7-2
|
3000 K | 70 CRI | 20307 lm | 132 | 153.6 W | 2 | |
RAR2-320L-165-3K7-3
|
3000 K | 70 CRI | 20519 lm | 134 | 153.6 W | 3 | |
RAR2-320L-165-3K7-4W
|
3000 K | 70 CRI | 20138 lm | 131 | 153.6 W | 4W | |
RAR2-320L-165-3K7-5QW
|
3000 K | 70 CRI | 20618 lm | 134 | 153.6 W | 5QW | |
RAR2-320L-165-4K7-2
|
4000 K | 70 CRI | 21488 lm | 140 | 153.6 W | 2 | |
RAR2-320L-165-4K7-3
|
4000 K | 70 CRI | 21714 lm | 141 | 153.6 W | 3 | |
RAR2-320L-165-4K7-4W
|
4000 K | 70 CRI | 21310 lm | 139 | 153.6 W | 4W | |
RAR2-320L-165-4K7-5QW
|
4000 K | 70 CRI | 21834 lm | 142 | 153.6 W | 5QW | |
RAR2-320L-165-5K7-2
|
5000 K | 70 CRI | 21586 lm | 141 | 153.6 W | 2 | |
RAR2-320L-165-5K7-3
|
5000 K | 70 CRI | 21812 lm | 142 | 153.6 W | 3 | |
RAR2-320L-165-5K7-4W
|
5000 K | 70 CRI | 21407 lm | 139 | 153.6 W | 4W | |
RAR2-320L-165-5K7-5QW
|
5000 K | 70 CRI | 21934 lm | 143 | 153.6 W | 5QW | |
RAR2-480L-185-3K7-2
|
3000 K | 70 CRI | 24428 lm | 140 | 174.5 W | 2 | |
RAR2-480L-185-3K7-3
|
3000 K | 70 CRI | 24684 lm | 141 | 174.5 W | 3 | |
RAR2-480L-185-3K7-4W
|
3000 K | 70 CRI | 24226 lm | 139 | 174.5 W | 4W | |
RAR2-480L-185-3K7-5QW
|
3000 K | 70 CRI | 24802 lm | 142 | 174.5 W | 5QW | |
RAR2-480L-185-4K7-2
|
4000 K | 70 CRI | 25850 lm | 148 | 174.5 W | 2 | |
RAR2-480L-185-4K7-3
|
4000 K | 70 CRI | 26121 lm | 150 | 174.5 W | 3 | |
RAR2-480L-185-4K7-4W
|
4000 K | 70 CRI | 25636 lm | 147 | 174.5 W | 4W | |
RAR2-480L-185-4K7-5QW
|
4000 K | 70 CRI | 26266 lm | 151 | 174.5 W | 5QW | |
RAR2-480L-185-5K7-2
|
5000 K | 70 CRI | 25968 lm | 149 | 174.5 W | 2 | |
RAR2-480L-185-5K7-3
|
5000 K | 70 CRI | 26240 lm | 150 | 174.5 W | 3 | |
RAR2-480L-185-5K7-4W
|
5000 K | 70 CRI | 25752 lm | 148 | 174.5 W | 4W | |
RAR2-480L-185-5K7-5QW
|
5000 K | 70 CRI | 26384 lm | 151 | 174.5 W | Type V Square Wide | |
RAR2-480L-210-3K7-2
|
3000 K | 70 CRI | 27057 lm | 136 | 198.3 W | 2 | |
RAR2-480L-210-3K7-3
|
3000 K | 70 CRI | 27340 lm | 138 | 198.3 W | 3 | |
RAR2-480L-210-3K7-4W
|
3000 K | 70 CRI | 26832 lm | 135 | 198.3 W | 4W | |
RAR2-480L-210-3K7-5QW
|
3000 K | 70 CRI | 27471 lm | 139 | 198.3 W | 5QW | |
RAR2-480L-210-4K7-2
|
4000 K | 70 CRI | 28631 lm | 144 | 198.3 W | 2 | |
RAR2-480L-210-4K7-3
|
4000 K | 70 CRI | 28931 lm | 146 | 198.3 W | 3 | |
RAR2-480L-210-4K7-4W
|
4000 K | 70 CRI | 28394 lm | 143 | 198.3 W | 4W | |
RAR2-480L-210-4K7-5QW
|
4000 K | 70 CRI | 29281 lm | 148 | 198.2 W | Type V Square Wide | |
RAR2-480L-210-5K7-2
|
5000 K | 70 CRI | 28761 lm | 145 | 198.3 W | 2 | |
RAR2-480L-210-5K7-3
|
5000 K | 70 CRI | 29063 lm | 147 | 198.3 W | 3 | |
RAR2-480L-210-5K7-4W
|
5000 K | 70 CRI | 28523 lm | 144 | 198.3 W | 4W | |
RAR2-480L-210-5K7-5QW
|
5000 K | 70 CRI | 29224 lm | 147 | 198.3 W | 5QW | |
RAR2-480L-240-3K7-2
|
3000 K | 70 CRI | 30089 lm | 133 | 226.9 W | 2 | |
RAR2-480L-240-3K7-3
|
3000 K | 70 CRI | 30404 lm | 134 | 226.9 W | 3 | |
RAR2-480L-240-3K7-4W
|
3000 K | 70 CRI | 29840 lm | 132 | 226.9 W | 4W | |
RAR2-480L-240-3K7-5QW
|
3000 K | 70 CRI | 30555 lm | 135 | 226.9 W | 5QW | |
RAR2-480L-240-4K7-2
|
4000 K | 70 CRI | 31840 lm | 140 | 226.9 W | 2 | |
RAR2-480L-240-4K7-3
|
4000 K | 70 CRI | 32174 lm | 142 | 226.9 W | 3 | |
RAR2-480L-240-4K7-4W
|
4000 K | 70 CRI | 31576 lm | 139 | 226.9 W | 4W | |
RAR2-480L-240-4K7-5QW
|
4000 K | 70 CRI | 32358 lm | 143 | 226.9 W | 5QW | |
RAR2-480L-240-5K7-2
|
5000 K | 70 CRI | 31985 lm | 141 | 226.9 W | 2 | |
RAR2-480L-240-5K7-3
|
5000 K | 70 CRI | 32320 lm | 142 | 226.9 W | 3 | |
RAR2-480L-240-5K7-4W
|
5000 K | 70 CRI | 31720 lm | 140 | 226.9 W | 4W | |
RAR2-480L-240-5K7-5QW
|
5000 K | 70 CRI | 32506 lm | 143 | 226.9 W | 5QW | |
RAR2-480L-255-3K7-2
|
3000 K | 70 CRI | 35621 lm | 139 | 257 W | Type II | |
RAR2-480L-255-3K7-2-BC
|
3000 K | 70 CRI | 20251 lm | 79 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-3K7-3
|
3000 K | 70 CRI | 35247 lm | 137 | 257 W | Type III | |
RAR2-480L-255-3K7-3-BC
|
3000 K | 70 CRI | 24267 lm | 94 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-3K7-4W
|
3000 K | 70 CRI | 34833 lm | 136 | 257 W | Type 4W | |
RAR2-480L-255-3K7-4W-BC
|
3000 K | 70 CRI | 21637 lm | 84 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-3K7-5QW
|
3000 K | 70 CRI | 35749 lm | 139 | 257 W | Type 5QW | |
RAR2-480L-255-4K7-2
|
4000 K | 70 CRI | 37104 lm | 144 | 257 W | Type II | |
RAR2-480L-255-4K7-2-BC
|
4000 K | 70 CRI | 21061 lm | 82 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-4K7-3
|
4000 K | 70 CRI | 36657 lm | 143 | 257 W | Type III | |
RAR2-480L-255-4K7-3-BC
|
4000 K | 70 CRI | 25238 lm | 98 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-4K7-4W
|
4000 K | 70 CRI | 36226 lm | 141 | 257 W | Type 4W | |
RAR2-480L-255-4K7-4W-BC
|
4000 K | 70 CRI | 22503 lm | 88 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-4K7-5QW
|
4000 K | 70 CRI | 37179 lm | 145 | 257 W | Type 5QW | |
RAR2-480L-255-5K7-2
|
5000 K | 70 CRI | 37291 lm | 145 | 257 W | Type II | |
RAR2-480L-255-5K7-2-BC
|
5000 K | 70 CRI | 21162 lm | 82 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-5K7-3
|
5000 K | 70 CRI | 36833 lm | 143 | 257 W | Type III | |
RAR2-480L-255-5K7-3-BC
|
5000 K | 70 CRI | 25359 lm | 99 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-5K7-4W
|
5000 K | 70 CRI | 36400 lm | 142 | 257 W | Type 4W | |
RAR2-480L-255-5K7-4W-BC
|
5000 K | 70 CRI | 22611 lm | 88 | 257 W | Ratio Area Size 2 | |
RAR2-480L-255-5K7-5QW
|
5000 K | 70 CRI | 37426 lm | 146 | 257 W | Type 5QW | |
RAR2-480L-295-3K7-2
|
3000 K | 70 CRI | 40113 lm | 136 | 294 W | Type II | |
RAR2-480L-295-3K7-2-BC
|
3000 K | 70 CRI | 22813 lm | 78 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-3K7-3
|
3000 K | 70 CRI | 39692 lm | 135 | 294 W | Type III | |
RAR2-480L-295-3K7-3-BC
|
3000 K | 70 CRI | 27338 lm | 93 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-3K7-4W
|
3000 K | 70 CRI | 39231 lm | 133 | 294 W | Type 4W | |
RAR2-480L-295-3K7-4W-BC
|
3000 K | 70 CRI | 24375 lm | 83 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-3K7-5QW
|
3000 K | 70 CRI | 40335 lm | 137 | 294 W | Type 5QW | |
RAR2-480L-295-4K7-2
|
4000 K | 70 CRI | 41717 lm | 142 | 294 W | Type II | |
RAR2-480L-295-4K7-2-BC
|
4000 K | 70 CRI | 23726 lm | 81 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-4K7-3
|
4000 K | 70 CRI | 41279 lm | 140 | 294 W | Type III | |
RAR2-480L-295-4K7-3-BC
|
4000 K | 70 CRI | 28431 lm | 97 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-4K7-4W
|
4000 K | 70 CRI | 42425 lm | 144 | 294 W | Type 4W | |
RAR2-480L-295-4K7-4W-BC
|
4000 K | 70 CRI | 25350 lm | 86 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-4K7-5QW
|
4000 K | 70 CRI | 41866 lm | 142 | 294 W | Type 5QW | |
RAR2-480L-295-5K7-2
|
5000 K | 70 CRI | 41918 lm | 143 | 294 W | Type II | |
RAR2-480L-295-5K7-2-BC
|
5000 K | 70 CRI | 23840 lm | 81 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-5K7-3
|
5000 K | 70 CRI | 41478 lm | 141 | 294 W | Type III | |
RAR2-480L-295-5K7-3-BC
|
5000 K | 70 CRI | 28568 lm | 97 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-5K7-4W
|
5000 K | 70 CRI | 40274 lm | 137 | 294 W | Type 4W | |
RAR2-480L-295-5K7-4W-BC
|
5000 K | 70 CRI | 25472 lm | 87 | 294 W | Ratio Area Size 2 | |
RAR2-480L-295-5K7-5QW
|
5000 K | 70 CRI | 42153 lm | 143 | 294 W | Type 5QW | |
RAR2-480L-340-3K7-2
|
3000 K | 70 CRI | 46526 lm | 134 | 347.1 W | Type II | |
RAR2-480L-340-3K7-2-BC
|
3000 K | 70 CRI | 26456 lm | 76 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-3K7-3
|
3000 K | 70 CRI | 46033 lm | 133 | 347.1 W | Type III | |
RAR2-480L-340-3K7-3-BC
|
3000 K | 70 CRI | 31703 lm | 91 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-3K7-4W
|
3000 K | 70 CRI | 45492 lm | 131 | 347.1 W | Type 4W | |
RAR2-480L-340-3K7-4W-BC
|
3000 K | 70 CRI | 28268 lm | 81 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-3K7-5QW
|
3000 K | 70 CRI | 46697 lm | 135 | 347.1 W | Type 5QW | |
RAR2-480L-340-4K7-2
|
4000 K | 70 CRI | 48474 lm | 140 | 347.1 W | Type II | |
RAR2-480L-340-4K7-2-BC
|
4000 K | 70 CRI | 27515 lm | 79 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-4K7-3
|
4000 K | 70 CRI | 47875 lm | 138 | 347.1 W | Type III | |
RAR2-480L-340-4K7-3-BC
|
4000 K | 70 CRI | 32971 lm | 95 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-4K7-4W
|
4000 K | 70 CRI | 47312 lm | 136 | 347.1 W | Type 4W | |
RAR2-480L-340-4K7-4W-BC
|
4000 K | 70 CRI | 29398 lm | 85 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-4K7-5QW
|
4000 K | 70 CRI | 48651 lm | 140 | 347.1 W | Type 5QW | |
RAR2-480L-340-5K7-2
|
5000 K | 70 CRI | 48718 lm | 140 | 347.1 W | Type II | |
RAR2-480L-340-5K7-2-BC
|
5000 K | 70 CRI | 27647 lm | 80 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-5K7-3
|
5000 K | 70 CRI | 48105 lm | 139 | 347.1 W | Type III | |
RAR2-480L-340-5K7-3-BC
|
5000 K | 70 CRI | 33130 lm | 95 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-5K7-4W
|
5000 K | 70 CRI | 47539 lm | 137 | 347.1 W | Type 4W | |
RAR2-480L-340-5K7-4W-BC
|
5000 K | 70 CRI | 29540 lm | 85 | 347.1 W | Ratio Area Size 2 | |
RAR2-480L-340-5K7-5QW
|
5000 K | 70 CRI | 48895 lm | 141 | 347.1 W | Type 5QW |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number RAR2-165-4K-3 | UPC 785988045082 | Product Description Ratio LED Series, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 165 W, Number of LEDs: 320, Color Temperature: 4000 K, Light Distribution: IES TYPE III, Lumens: 21000 lm, Voltage Rating: 120-277 V. | |
Catalog Number RAR2-165-4K-4W | UPC 785988045099 | Product Description Ratio LED Series, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 165 W, Number of LEDs: 320, Color Temperature: 4000 K, Light Distribution: IES TYPE IV, Lumens: 21000 lm, Voltage Rating: 120-277 V. |