text.skipToContent text.skipToNavigation

SGD Sling

by Hubbell Outdoor Lighting 

Multi-purpose Dusk-to-Dawn LED luminaire

  • Multi-purpose dusk-to-dawn LED luminare provides general purpose area, security, roadway and landscape lighting
  • Rugged die-cast aluminum housing with textured gray or dark bronze powder paint provides corrosion resistance and clean finish
  • Versatile mounting options include: integral bracket that adjusts to fit both 2-3/8" & 1-5/8" OD mast arms, direct wall/surface mounting
  • Low EPA modern styling
  • Symmetric Type V standard
  • Refractor provides enhanced security lighting and glare control
  • 120-277V operation
  • 120V twist-lock style photocontrol included
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Zero uplight design for environmentally friendly installations

Product Details

General

Ambient Temp. Range -35 to 40 °C
Application General purpose area, security, roadway and landscape lighting
Color
  • Gray
  • Dark Bronze
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) 3-pin ANSI C136.10 On/Off Receptacle
Dimming Protocol 0-10V
EPA Effective Projected Area 0.78 ft²
ExpressLine Yes
Light Distribution IES Type V
Light Source LED
Mounting Type
  • Arm
  • Wall (surface)
New Products Yes
Photocell Yes
Type
  • Wall Mount
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 50 W

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • CSA
  • Wet Listed

Resources/Downloads

Videos

SGD Dusk-to-dawn

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SG1-10-3K
IES file
3000 K 70 CRI 1346 lm 118 11 W Forward Throw
SG1-10-4K
IES file
4000 K 70 CRI 1424 lm 125 11 W Forward Throw
SG1-10-5K
IES file
5000 K 70 CRI 1349 lm 124 11 W Forward Throw
SG1-40-3K
IES file
3000 K 70 CRI 3845 lm 99 38 W Forward Throw
SG1-40-4K
IES file
4000 K 70 CRI 4070 lm 107 38 W Forward Throw
SG1-40-5K
IES file
5000 K 70 CRI 4008 lm 105 38 W Forward Throw
SGD-40-4K
IES file
4000 K 70 CRI 5702 lm 146 39 W Type V
SGD-60-4K
IES file
4000 °K 70 CRI 7986 lm 142 56 W Type V

Stocked Items

Catalog Number UPC Product Description
Catalog Number SGD-40-4K UPC 840141419718 Product Description SGD Sling Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Wattage: 40 W, Color Temperature: 4000 K, Light Distribution: IES Type V, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number SGD-40-4K-GR UPC 840141419695 Product Description SGD Sling Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Wattage: 40 W, Color Temperature: 4000 K, Light Distribution: IES Type V, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number SGD-60-4K UPC 840141419725 Product Description SGD Sling Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Wattage: 56 W, Color Temperature: 4000 K, Light Distribution: IES Type V, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number SGD-60-4K-GR UPC 840141419701 Product Description SGD Sling Multi-purpose Dusk-to-Dawn LED Luminaire, Mounting Type: Arm;Wall (surface), Wattage: 56 W, Color Temperature: 4000 K, Light Distribution: IES Type V, Voltage Rating: 120-277 VAC. Check Inventory