text.skipToContent text.skipToNavigation

The Entablature®

By Kim Lighting 
By Kim Lighting
The Entablature® has been created as the “chameleon” of rectilinear luminaires. It can be whatever the specifier wants it to be; a contemporary box luminaire reflecting the latest in industrial design, or an intriguing extension of the surrounding architecture.
  • TIR Strike Optics
  • Patented low profile luminaire
  • Available in Monochromatic Amber, 2700K, 3000K, 3500K, 4000K and 5000K
  • Type 1, 2, 3, 4, 4W, 5W, 5QM, L, and R distributions
  • 0 - 10V dimming drivers standard
  • IP65 optical assembly

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Area/Site Applications
  • Pedestrian Walkway Applications
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LGS - Light Grey Gloss Smooth
  • LG - Light Grey Matte Textured
  • VGT - Verde Green Matte Textured
  • CC – Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • Occupancy Sensor (optional)
  • Photocell - Button (optional)
Controls - Networked
  • wiSCAPE - wireless (optional)
  • SiteSync - wireless (optional)
  • NX Wireless
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Lamp Type LED
Light Distribution
  • IES Type 1
  • IES Type 2
  • IES Type 3
  • IES Type 4
  • IES Type 4W
  • IES Type 5
  • IES Type 5QM
  • IES Type 5QN
  • IES Type 5R
  • IES Type 5W
Light Source LED
Lumens 2,496 - 11,138
Material - Body Aluminum Alloy
Mounting Type Arm
Photocell No
Sensor Type Passive Infrared with Photoresistor
Type Site/Area

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 52.77 - 87.8
  • 88.7 - 178.2

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • cUL
  • UL 1598
Ratings IP66

Photometry (672)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ET2-54L-560-3K7-1
3000 °K 70 CRI 10664 lm 120 88.73 W Type 1
ET2-54L-560-3K7-1-BC
3000 °K 70 CRI 6020 lm 68 88.73 W Type 1
ET2-54L-560-3K7-1-BC-CLR
3000 °K 70 CRI 5028 lm 57 88.73 W Type 1
ET2-54L-560-3K7-1-BC-CP
3000 °K 70 CRI 4952 lm 56 88.73 W Type 1
ET2-54L-560-3K7-1-CLR
3000 °K 70 CRI 8907 lm 100 88.73 W Type 1
ET2-54L-560-3K7-1-CP
3000 °K 70 CRI 8772 lm 99 88.73 W Type 1
ET2-54L-560-3K7-2
3000 °K 70 CRI 9651 lm 109 88.73 W Type 2
ET2-54L-560-3K7-2-BC
3000 °K 70 CRI 5304 lm 60 88.73 W Type 2
ET2-54L-560-3K7-2-BC-CLR
3000 °K 70 CRI 4430 lm 50 88.73 W Type 2
ET2-54L-560-3K7-2-BC-CP
3000 °K 70 CRI 4363 lm 49 88.73 W Type 2
ET2-54L-560-3K7-2-CLR
3000 °K 70 CRI 8061 lm 91 88.73 W Type 2
ET2-54L-560-3K7-2-CP
3000 °K 70 CRI 7939 lm 89 88.73 W Type 2
ET2-54L-560-3K7-3
3000 °K 70 CRI 9901 lm 112 88.73 W Type 3
ET2-54L-560-3K7-3-BC
3000 °K 70 CRI 5426 lm 61 88.73 W Type 3
ET2-54L-560-3K7-3-BC-CLR
3000 °K 70 CRI 4532 lm 51 88.73 W Type 3
ET2-54L-560-3K7-3-BC-CP
3000 °K 70 CRI 4464 lm 50 88.73 W Type 3
ET2-54L-560-3K7-3-CLR
3000 °K 70 CRI 8270 lm 93 88.73 W Type 3
ET2-54L-560-3K7-3-CP
3000 °K 70 CRI 8145 lm 92 88.73 W Type 3
ET2-54L-560-3K7-4
3000 °K 70 CRI 10301 lm 116 88.73 W Type 4
ET2-54L-560-3K7-4-BC
3000 °K 70 CRI 7046 lm 79 88.73 W Type 4
ET2-54L-560-3K7-4-BC-CLR
3000 °K 70 CRI 5885 lm 66 88.73 W Type 4
ET2-54L-560-3K7-4-BC-CP
3000 °K 70 CRI 5796 lm 65 88.73 W Type 4
ET2-54L-560-3K7-4-CLR
3000 °K 70 CRI 8605 lm 97 88.73 W Type 4
ET2-54L-560-3K7-4-CP
3000 °K 70 CRI 8474 lm 96 88.73 W Type 4
ET2-54L-560-3K7-4W
3000 °K 70 CRI 9545 lm 108 88.73 W Type 4W
ET2-54L-560-3K7-4W-BC
3000 °K 70 CRI 5724 lm 65 88.73 W Type 4W
ET2-54L-560-3K7-4W-BC-CLR
3000 °K 70 CRI 4781 lm 54 88.73 W Type 4W
ET2-54L-560-3K7-4W-BC-CP
3000 °K 70 CRI 4709 lm 53 88.73 W Type 4W
ET2-54L-560-3K7-4W-CLR
3000 °K 70 CRI 7973 lm 90 88.73 W Type 4W
ET2-54L-560-3K7-4W-CP
3000 °K 70 CRI 7853 lm 88 88.73 W Type 4W
ET2-54L-560-3K7-5QM
3000 °K 70 CRI 10254 lm 116 88.73 W Type 5QM
ET2-54L-560-3K7-5QM-CLR
3000 °K 70 CRI 8565 lm 97 88.73 W Type 5QM
ET2-54L-560-3K7-5QM-CP
3000 °K 70 CRI 8435 lm 95 88.73 W Type 5QM
ET2-54L-560-3K7-5W
3000 °K 70 CRI 9560 lm 108 88.73 W Type 5W
ET2-54L-560-3K7-5W-CLR
3000 °K 70 CRI 7986 lm 90 88.73 W Type 5W
ET2-54L-560-3K7-5W-CP
3000 °K 70 CRI 7865 lm 89 88.73 W Type 5W
ET2-54L-560-3K7-L
3000 °K 70 CRI 10021 lm 113 88.73 W Type L
ET2-54L-560-3K7-L-CLR
3000 °K 70 CRI 8371 lm 94 88.73 W Type L
ET2-54L-560-3K7-L-CP
3000 °K 70 CRI 8244 lm 93 88.73 W Type L
ET2-54L-560-3K7-R
3000 °K 70 CRI 10021 lm 113 88.73 W Type R
ET2-54L-560-3K7-R-CLR
3000 °K 70 CRI 8371 lm 94 88.73 W Type R
ET2-54L-560-3K7-R-CP
3000 °K 70 CRI 8244 lm 93 88.73 W Type R
ET2-54L-560-4K7-1
4000 °K 70 CRI 10802 lm 122 88.73 W Type 1
ET2-54L-560-4K7-1-BC
4000 °K 70 CRI 6098 lm 69 88.73 W Type 1
ET2-54L-560-4K7-1-BC-CLR
4000 °K 70 CRI 5093 lm 57 88.73 W Type 1
ET2-54L-560-4K7-1-BC-CP
4000 °K 70 CRI 5016 lm 57 88.73 W Type 1
ET2-54L-560-4K7-1-CLR
4000 °K 70 CRI 9023 lm 102 88.73 W Type 1
ET2-54L-560-4K7-1-CP
4000 °K 70 CRI 8886 lm 100 88.73 W Type 1
ET2-54L-560-4K7-2
4000 °K 70 CRI 9776 lm 110 88.73 W Type 2
ET2-54L-560-4K7-2-BC
4000 °K 70 CRI 5373 lm 61 88.73 W Type 2
ET2-54L-560-4K7-2-BC-CLR
4000 °K 70 CRI 4488 lm 51 88.73 W Type 2
ET2-54L-560-4K7-2-BC-CP
4000 °K 70 CRI 4420 lm 50 88.73 W Type 2
ET2-54L-560-4K7-2-CLR
4000 °K 70 CRI 8166 lm 92 88.73 W Type 2
ET2-54L-560-4K7-2-CP
4000 °K 70 CRI 8042 lm 91 88.73 W Type 2
ET2-54L-560-4K7-3
4000 °K 70 CRI 10029 lm 113 88.73 W Type 3
ET2-54L-560-4K7-3-BC
4000 °K 70 CRI 5496 lm 62 88.73 W Type 3
ET2-54L-560-4K7-3-BC-CLR
4000 °K 70 CRI 4591 lm 52 88.73 W Type 3
ET2-54L-560-4K7-3-BC-CP
4000 °K 70 CRI 4522 lm 51 88.73 W Type 3
ET2-54L-560-4K7-3-CLR
4000 °K 70 CRI 8377 lm 94 88.73 W Type 3
ET2-54L-560-4K7-3-CP
4000 °K 70 CRI 8251 lm 93 88.73 W Type 3
ET2-54L-560-4K7-4
4000 °K 70 CRI 10435 lm 118 88.73 W Type 4
ET2-54L-560-4K7-4-BC
4000 °K 70 CRI 7138 lm 80 88.73 W Type 4
ET2-54L-560-4K7-4-BC-CLR
4000 °K 70 CRI 5962 lm 67 88.73 W Type 4
ET2-54L-560-4K7-4-BC-CP
4000 °K 70 CRI 5872 lm 66 88.73 W Type 4
ET2-54L-560-4K7-4-CLR
4000 °K 70 CRI 8716 lm 98 88.73 W Type 4
ET2-54L-560-4K7-4-CP
4000 °K 70 CRI 8584 lm 97 88.73 W Type 4
ET2-54L-560-4K7-4W
4000 °K 70 CRI 9669 lm 109 88.73 W Type 4W
ET2-54L-560-4K7-4W-BC
4000 °K 70 CRI 5798 lm 65 88.73 W Type 4W
ET2-54L-560-4K7-4W-BC-CLR
4000 °K 70 CRI 4843 lm 55 88.73 W Type 4W
ET2-54L-560-4K7-4W-BC-CP
4000 °K 70 CRI 4770 lm 54 88.73 W Type 4W
ET2-54L-560-4K7-4W-CLR
4000 °K 70 CRI 8077 lm 91 88.73 W Type 4W
ET2-54L-560-4K7-4W-CP
4000 °K 70 CRI 7955 lm 90 88.73 W Type 4W
ET2-54L-560-4K7-5QM
4000 °K 70 CRI 10387 lm 117 88.73 W Type 5QM
ET2-54L-560-4K7-5QM-CLR
4000 °K 70 CRI 8676 lm 98 88.73 W Type 5QM
ET2-54L-560-4K7-5QM-CP
4000 °K 70 CRI 8545 lm 96 88.73 W Type 5QM
ET2-54L-560-4K7-5W
4000 °K 70 CRI 9685 lm 109 88.73 W Type 5W
ET2-54L-560-4K7-5W-CLR
4000 °K 70 CRI 8089 lm 91 88.73 W Type 5W
ET2-54L-560-4K7-5W-CP
4000 °K 70 CRI 7967 lm 90 88.73 W Type 5W
ET2-54L-560-4K7-L
4000 °K 70 CRI 10151 lm 114 88.73 W Type L
ET2-54L-560-4K7-L-CLR
4000 °K 70 CRI 8479 lm 96 88.73 W Type L
ET2-54L-560-4K7-L-CP
4000 °K 70 CRI 8351 lm 94 88.73 W Type L
ET2-54L-560-4K7-R
4000 °K 70 CRI 10151 lm 114 88.73 W Type R
ET2-54L-560-4K7-R-CLR
4000 °K 70 CRI 8479 lm 96 88.73 W Type R
ET2-54L-560-4K7-R-CP
4000 °K 70 CRI 8351 lm 94 88.73 W Type R
ET2-54L-560-5K7-1
5000 °K 70 CRI 11380 lm 128 88.73 W Type 1
ET2-54L-560-5K7-1-BC
5000 °K 70 CRI 6424 lm 72 88.73 W Type 1
ET2-54L-560-5K7-1-BC-CLR
5000 °K 70 CRI 5366 lm 60 88.73 W Type 1
ET2-54L-560-5K7-1-BC-CP
5000 °K 70 CRI 5285 lm 60 88.73 W Type 1
ET2-54L-560-5K7-1-CLR
5000 °K 70 CRI 9506 lm 107 88.73 W Type 1
ET2-54L-560-5K7-1-CP
5000 °K 70 CRI 9362 lm 106 88.73 W Type 1
ET2-54L-560-5K7-2
5000 °K 70 CRI 10299 lm 116 88.73 W Type 2
ET2-54L-560-5K7-2-BC
5000 °K 70 CRI 5660 lm 64 88.73 W Type 2
ET2-54L-560-5K7-2-BC-CLR
5000 °K 70 CRI 4728 lm 53 88.73 W Type 2
ET2-54L-560-5K7-2-BC-CP
5000 °K 70 CRI 4656 lm 52 88.73 W Type 2
ET2-54L-560-5K7-2-CLR
5000 °K 70 CRI 8603 lm 97 88.73 W Type 2
ET2-54L-560-5K7-2-CP
5000 °K 70 CRI 8473 lm 95 88.73 W Type 2
ET2-54L-560-5K7-3
5000 °K 70 CRI 10566 lm 119 88.73 W Type 3
ET2-54L-560-5K7-3-BC
5000 °K 70 CRI 5790 lm 65 88.73 W Type 3
ET2-54L-560-5K7-3-BC-CLR
5000 °K 70 CRI 4837 lm 55 88.73 W Type 3
ET2-54L-560-5K7-3-BC-CP
5000 °K 70 CRI 4763 lm 54 88.73 W Type 3
ET2-54L-560-5K7-3-CLR
5000 °K 70 CRI 8826 lm 99 88.73 W Type 3
ET2-54L-560-5K7-3-CP
5000 °K 70 CRI 8692 lm 98 88.73 W Type 3
ET2-54L-560-5K7-4
5000 °K 70 CRI 10994 lm 124 88.73 W Type 4
ET2-54L-560-5K7-4-BC
5000 °K 70 CRI 7520 lm 85 88.73 W Type 4
ET2-54L-560-5K7-4-BC-CLR
5000 °K 70 CRI 6281 lm 71 88.73 W Type 4
ET2-54L-560-5K7-4-BC-CP
5000 °K 70 CRI 6186 lm 70 88.73 W Type 4
ET2-54L-560-5K7-4-CLR
5000 °K 70 CRI 9183 lm 103 88.73 W Type 4
ET2-54L-560-5K7-4-CP
5000 °K 70 CRI 9044 lm 102 88.73 W Type 4
ET2-54L-560-5K7-4W
5000 °K 70 CRI 10187 lm 115 88.73 W Type 4W
ET2-54L-560-5K7-4W-BC
5000 °K 70 CRI 6108 lm 69 88.73 W Type 4W
ET2-54L-560-5K7-4W-BC-CLR
5000 °K 70 CRI 5102 lm 58 88.73 W Type 4W
ET2-54L-560-5K7-4W-BC-CP
5000 °K 70 CRI 5025 lm 57 88.73 W Type 4W
ET2-54L-560-5K7-4W-CLR
5000 °K 70 CRI 8509 lm 96 88.73 W Type 4W
ET2-54L-560-5K7-4W-CP
5000 °K 70 CRI 8380 lm 94 88.73 W Type 4W
ET2-54L-560-5K7-5QM
5000 °K 70 CRI 10943 lm 123 88.73 W Type 5QM
ET2-54L-560-5K7-5QM-CLR
5000 °K 70 CRI 9140 lm 103 88.73 W Type 5QM
ET2-54L-560-5K7-5QM-CP
5000 °K 70 CRI 9002 lm 101 88.73 W Type 5QM
ET2-54L-560-5K7-5W
5000 °K 70 CRI 10203 lm 115 88.73 W Type 5W
ET2-54L-560-5K7-5W-CLR
5000 °K 70 CRI 8522 lm 96 88.73 W Type 5W
ET2-54L-560-5K7-5W-CP
5000 °K 70 CRI 8393 lm 95 88.73 W Type 5W
ET2-54L-560-5K7-L
5000 °K 70 CRI 10695 lm 121 88.73 W Type L
ET2-54L-560-5K7-L-CLR
5000 °K 70 CRI 8933 lm 101 88.73 W Type L
ET2-54L-560-5K7-L-CP
5000 °K 70 CRI 8798 lm 99 88.73 W Type L
ET2-54L-560-5K7-R
5000 °K 70 CRI 10695 lm 121 88.73 W Type R
ET2-54L-560-5K7-R-CLR
5000 °K 70 CRI 8933 lm 101 88.73 W Type R
ET2-54L-560-5K7-R-CP
5000 °K 70 CRI 8798 lm 99 88.73 W Type R
ET2-54L-750-3K7-1
3000 °K 70 CRI 14256 lm 113 126.27 W Type 1
ET2-54L-750-3K7-1-BC
3000 °K 70 CRI 8047 lm 64 126.27 W Type 1
ET2-54L-750-3K7-1-BC-CLR
3000 °K 70 CRI 6722 lm 53 126.27 W Type 1
ET2-54L-750-3K7-1-BC-CP
3000 °K 70 CRI 6620 lm 52 126.27 W Type 1
ET2-54L-750-3K7-1-CLR
3000 °K 70 CRI 11908 lm 94 126.27 W Type 1
ET2-54L-750-3K7-1-CP
3000 °K 70 CRI 11727 lm 93 126.27 W Type 1
ET2-54L-750-3K7-2
3000 °K 70 CRI 12902 lm 102 126.27 W Type 2
ET2-54L-750-3K7-2-BC
3000 °K 70 CRI 7091 lm 56 126.27 W Type 2
ET2-54L-750-3K7-2-BC-CLR
3000 °K 70 CRI 5923 lm 47 126.27 W Type 2
ET2-54L-750-3K7-2-BC-CP
3000 °K 70 CRI 5833 lm 46 126.27 W Type 2
ET2-54L-750-3K7-2-CLR
3000 °K 70 CRI 10777 lm 85 126.27 W Type 2
ET2-54L-750-3K7-2-CP
3000 °K 70 CRI 10614 lm 84 126.27 W Type 2
ET2-54L-750-3K7-3
3000 °K 70 CRI 13236 lm 105 126.27 W Type 3
ET2-54L-750-3K7-3-BC
3000 °K 70 CRI 7253 lm 57 126.27 W Type 3
ET2-54L-750-3K7-3-BC-CLR
3000 °K 70 CRI 6059 lm 48 126.27 W Type 3
ET2-54L-750-3K7-3-BC-CP
3000 °K 70 CRI 5967 lm 47 126.27 W Type 3
ET2-54L-750-3K7-3-CLR
3000 °K 70 CRI 11056 lm 88 126.27 W Type 3
ET2-54L-750-3K7-3-CP
3000 °K 70 CRI 10888 lm 86 126.27 W Type 3
ET2-54L-750-3K7-4
3000 °K 70 CRI 13771 lm 109 126.27 W Type 4
ET2-54L-750-3K7-4-BC
3000 °K 70 CRI 9419 lm 75 126.27 W Type 4
ET2-54L-750-3K7-4-BC-CLR
3000 °K 70 CRI 7868 lm 62 126.27 W Type 4
ET2-54L-750-3K7-4-BC-CP
3000 °K 70 CRI 7749 lm 61 126.27 W Type 4
ET2-54L-750-3K7-4-CLR
3000 °K 70 CRI 11503 lm 91 126.27 W Type 4
ET2-54L-750-3K7-4-CP
3000 °K 70 CRI 11329 lm 90 126.27 W Type 4
ET2-54L-750-3K7-4W
3000 °K 70 CRI 12761 lm 101 126.27 W Type 4W
ET2-54L-750-3K7-4W-BC
3000 °K 70 CRI 7652 lm 61 126.27 W Type 4W
ET2-54L-750-3K7-4W-BC-CLR
3000 °K 70 CRI 6391 lm 51 126.27 W Type 4W
ET2-54L-750-3K7-4W-BC-CP
3000 °K 70 CRI 6295 lm 50 126.27 W Type 4W
ET2-54L-750-3K7-4W-CLR
3000 °K 70 CRI 10659 lm 84 126.27 W Type 4W
ET2-54L-750-3K7-4W-CP
3000 °K 70 CRI 10498 lm 83 126.27 W Type 4W
ET2-54L-750-3K7-5QM
3000 °K 70 CRI 13708 lm 109 126.27 W Type 5QM
ET2-54L-750-3K7-5QM-CLR
3000 °K 70 CRI 11450 lm 91 126.27 W Type 5QM
ET2-54L-750-3K7-5QM-CP
3000 °K 70 CRI 11277 lm 89 126.27 W Type 5QM
ET2-54L-750-3K7-5W-CLR
3000 °K 70 CRI 10675 lm 85 126.27 W Type 5W
ET2-54L-750-3K7-5W2
3000 °K 70 CRI 12781 lm 101 126.27 W Type 5W
ET2-54L-750-3K7-5W2-CP
3000 °K 70 CRI 10514 lm 83 126.27 W Type 5W
ET2-54L-750-3K7-L
3000 °K 70 CRI 13397 lm 106 126.27 W Type L
ET2-54L-750-3K7-L-CLR
3000 °K 70 CRI 11190 lm 89 126.27 W Type L
ET2-54L-750-3K7-L-CP
3000 °K 70 CRI 11021 lm 87 126.27 W Type L
ET2-54L-750-3K7-R
3000 °K 70 CRI 13397 lm 106 126.27 W Type R
ET2-54L-750-3K7-R-CLR
3000 °K 70 CRI 11190 lm 89 126.27 W Type R
ET2-54L-750-3K7-R-CP
3000 °K 70 CRI 11021 lm 87 126.27 W Type R
ET2-54L-750-4K7-1
4000 °K 70 CRI 14441 lm 114 126.27 W Type 1
ET2-54L-750-4K7-1-BC
4000 °K 70 CRI 8152 lm 65 126.27 W Type 1
ET2-54L-750-4K7-1-BC-CLR
4000 °K 70 CRI 6809 lm 54 126.27 W Type 1
ET2-54L-750-4K7-1-BC-CP
4000 °K 70 CRI 6706 lm 53 126.27 W Type 1
ET2-54L-750-4K7-1-CLR
4000 °K 70 CRI 12062 lm 96 126.27 W Type 1
ET2-54L-750-4K7-1-CP
4000 °K 70 CRI 11880 lm 94 126.27 W Type 1
ET2-54L-750-4K7-2
4000 °K 70 CRI 13069 lm 104 126.27 W Type 2
ET2-54L-750-4K7-2-BC
4000 °K 70 CRI 7183 lm 57 126.27 W Type 2
ET2-54L-750-4K7-2-BC-CLR
4000 °K 70 CRI 5999 lm 48 126.27 W Type 2
ET2-54L-750-4K7-2-BC-CP
4000 °K 70 CRI 5909 lm 47 126.27 W Type 2
ET2-54L-750-4K7-2-CLR
4000 °K 70 CRI 10916 lm 86 126.27 W Type 2
ET2-54L-750-4K7-2-CP
4000 °K 70 CRI 10751 lm 85 126.27 W Type 2
ET2-54L-750-4K7-3
4000 °K 70 CRI 13407 lm 106 126.27 W Type 3
ET2-54L-750-4K7-3-BC
4000 °K 70 CRI 7348 lm 58 126.27 W Type 3
ET2-54L-750-4K7-3-BC-CLR
4000 °K 70 CRI 6137 lm 49 126.27 W Type 3
ET2-54L-750-4K7-3-BC-CP
4000 °K 70 CRI 6045 lm 48 126.27 W Type 3
ET2-54L-750-4K7-3-CLR
4000 °K 70 CRI 11199 lm 89 126.27 W Type 3
ET2-54L-750-4K7-3-CP
4000 °K 70 CRI 11030 lm 87 126.27 W Type 3
ET2-54L-750-4K7-4
4000 °K 70 CRI 13950 lm 110 126.27 W Type 4
ET2-54L-750-4K7-4-BC
4000 °K 70 CRI 9542 lm 76 126.27 W Type 4
ET2-54L-750-4K7-4-BC-CLR
4000 °K 70 CRI 7970 lm 63 126.27 W Type 4
ET2-54L-750-4K7-4-BC-CP
4000 °K 70 CRI 7849 lm 62 126.27 W Type 4
ET2-54L-750-4K7-4-CLR
4000 °K 70 CRI 11652 lm 92 126.27 W Type 4
ET2-54L-750-4K7-4-CP
4000 °K 70 CRI 11476 lm 91 126.27 W Type 4
ET2-54L-750-4K7-4W
4000 °K 70 CRI 12926 lm 102 126.27 W Type 4W
ET2-54L-750-4K7-4W-BC
4000 °K 70 CRI 7751 lm 61 126.27 W Type 4W
ET2-54L-750-4K7-4W-BC-CLR
4000 °K 70 CRI 6474 lm 51 126.27 W Type 4W
ET2-54L-750-4K7-4W-BC-CP
4000 °K 70 CRI 6376 lm 50 126.27 W Type 4W
ET2-54L-750-4K7-4W-CLR
4000 °K 70 CRI 10797 lm 86 126.27 W Type 4W
ET2-54L-750-4K7-4W-CP
4000 °K 70 CRI 10634 lm 84 126.27 W Type 4W
ET2-54L-750-4K7-5QM
4000 °K 70 CRI 13886 lm 110 126.27 W Type 5QM
ET2-54L-750-4K7-5QM-CLR
4000 °K 70 CRI 11598 lm 92 126.27 W Type 5QM
ET2-54L-750-4K7-5QM-CP
4000 °K 70 CRI 11423 lm 90 126.27 W Type 5QM
ET2-54L-750-4K7-5W
4000 °K 70 CRI 12947 lm 103 126.27 W Type 5W
ET2-54L-750-4K7-5W-CLR
4000 °K 70 CRI 10814 lm 86 126.27 W Type 5W
ET2-54L-750-4K7-5W-CP
4000 °K 70 CRI 10651 lm 84 126.27 W Type 5W
ET2-54L-750-4K7-L
4000 °K 70 CRI 13571 lm 107 126.27 W Type L
ET2-54L-750-4K7-L-CLR
4000 °K 70 CRI 11335 lm 90 126.27 W Type L
ET2-54L-750-4K7-L-CP
4000 °K 70 CRI 11164 lm 88 126.27 W Type L
ET2-54L-750-4K7-R
4000 °K 70 CRI 13571 lm 107 126.27 W Type R
ET2-54L-750-4K7-R-CLR
4000 °K 70 CRI 11335 lm 90 126.27 W Type R
ET2-54L-750-4K7-R-CP
4000 °K 70 CRI 11164 lm 88 126.27 W Type R
ET2-54L-750-5K7-1
5000 °K 70 CRI 15214 lm 120 126.27 W Type 1
ET2-54L-750-5K7-1-BC
5000 °K 70 CRI 8588 lm 68 126.27 W Type 1
ET2-54L-750-5K7-1-BC-CLR
5000 °K 70 CRI 7173 lm 57 126.27 W Type 1
ET2-54L-750-5K7-1-BC-CP
5000 °K 70 CRI 7065 lm 56 126.27 W Type 1
ET2-54L-750-5K7-1-CLR
5000 °K 70 CRI 12708 lm 101 126.27 W Type 1
ET2-54L-750-5K7-1-CP
5000 °K 70 CRI 12515 lm 99 126.27 W Type 1
ET2-54L-750-5K7-2
5000 °K 70 CRI 13769 lm 109 126.27 W Type 2
ET2-54L-750-5K7-2-BC
5000 °K 70 CRI 7567 lm 60 126.27 W Type 2
ET2-54L-750-5K7-2-BC-CLR
5000 °K 70 CRI 6321 lm 50 126.27 W Type 2
ET2-54L-750-5K7-2-BC-CP
5000 °K 70 CRI 6225 lm 49 126.27 W Type 2
ET2-54L-750-5K7-2-CLR
5000 °K 70 CRI 11501 lm 91 126.27 W Type 2
ET2-54L-750-5K7-2-CP
5000 °K 70 CRI 11327 lm 90 126.27 W Type 2
ET2-54L-750-5K7-3
5000 °K 70 CRI 14125 lm 112 126.27 W Type 3
ET2-54L-750-5K7-3-BC
5000 °K 70 CRI 7741 lm 61 126.27 W Type 3
ET2-54L-750-5K7-3-BC-CLR
5000 °K 70 CRI 6466 lm 51 126.27 W Type 3
ET2-54L-750-5K7-3-BC-CP
5000 °K 70 CRI 6368 lm 50 126.27 W Type 3
ET2-54L-750-5K7-3-CLR
5000 °K 70 CRI 11798 lm 93 126.27 W Type 3
ET2-54L-750-5K7-3-CP
5000 °K 70 CRI 11620 lm 92 126.27 W Type 3
ET2-54L-750-5K7-4
5000 °K 70 CRI 14697 lm 116 126.27 W Type 4
ET2-54L-750-5K7-4-BC
5000 °K 70 CRI 10052 lm 80 126.27 W Type 4
ET2-54L-750-5K7-4-BC-CLR
5000 °K 70 CRI 8397 lm 66 126.27 W Type 4
ET2-54L-750-5K7-4-BC-CP
5000 °K 70 CRI 8270 lm 65 126.27 W Type 4
ET2-54L-750-5K7-4-CLR
5000 °K 70 CRI 12276 lm 97 126.27 W Type 4
ET2-54L-750-5K7-4-CP
5000 °K 70 CRI 12090 lm 96 126.27 W Type 4
ET2-54L-750-5K7-4W
5000 °K 70 CRI 13618 lm 108 126.27 W Type 4W
ET2-54L-750-5K7-4W-BC
5000 °K 70 CRI 8166 lm 65 126.27 W Type 4W
ET2-54L-750-5K7-4W-BC-CLR
5000 °K 70 CRI 6821 lm 54 126.27 W Type 4W
ET2-54L-750-5K7-4W-BC-CP
5000 °K 70 CRI 6718 lm 53 126.27 W Type 4W
ET2-54L-750-5K7-4W-CLR
5000 °K 70 CRI 11375 lm 90 126.27 W Type 4W
ET2-54L-750-5K7-4W-CP
5000 °K 70 CRI 11203 lm 89 126.27 W Type 4W
ET2-54L-750-5K7-5QM
5000 °K 70 CRI 14629 lm 116 126.27 W Type 5QM
ET2-54L-750-5K7-5QM-CLR
5000 °K 70 CRI 12219 lm 97 126.27 W Type 5QM
ET2-54L-750-5K7-5QM-CP
5000 °K 70 CRI 12034 lm 95 126.27 W Type 5QM
ET2-54L-750-5K7-5W
5000 °K 70 CRI 13639 lm 108 126.27 W Type 5W
ET2-54L-750-5K7-5W-CLR
5000 °K 70 CRI 11393 lm 90 126.27 W Type 5W
ET2-54L-750-5K7-5W-CP
5000 °K 70 CRI 11220 lm 89 126.27 W Type 5W
ET2-54L-750-5K7-L
5000 °K 70 CRI 14297 lm 113 126.27 W Type L
ET2-54L-750-5K7-L-CLR
5000 °K 70 CRI 11942 lm 95 126.27 W Type L
ET2-54L-750-5K7-L-CP
5000 °K 70 CRI 11761 lm 93 126.27 W Type L
ET2-54L-750-5K7-R
5000 °K 70 CRI 14297 lm 113 126.27 W Type R
ET2-54L-750-5K7-R-CLR
5000 °K 70 CRI 11942 lm 95 126.27 W Type R
ET2-54L-750-5K7-R-CP
5000 °K 70 CRI 11761 lm 93 126.27 W Type R
ET2-81L-700-3K7-1
3000 °K 70 CRI 19820 lm 111 178.2 W Type 1
ET2-81L-700-3K7-1-BC
3000 °K 70 CRI 11188 lm 63 178.2 W Type 1
ET2-81L-700-3K7-2
3000 °K 70 CRI 17937 lm 101 178.2 W Type 2
ET2-81L-700-3K7-2-BC
3000 °K 70 CRI 9858 lm 55 178.2 W Type 2
ET2-81L-700-3K7-3
3000 °K 70 CRI 18402 lm 103 178.2 W Type 3
ET2-81L-700-3K7-3-BC
3000 °K 70 CRI 10085 lm 57 178.2 W Type 3
ET2-81L-700-3K7-4
3000 °K 70 CRI 19146 lm 107 178.24 W Type 4
ET2-81L-700-3K7-4-BC
3000 °K 70 CRI 13096 lm 73 178.24 W Type 4
ET2-81L-700-3K7-4W
3000 °K 70 CRI 17741 lm 100 178.2 W Type 4W
ET2-81L-700-3K7-4W-BC
3000 °K 70 CRI 10638 lm 60 178.2 W Type 4W
ET2-81L-700-3K7-5QM
3000 °K 70 CRI 19058 lm 107 178.2 W Type 5QM
ET2-81L-700-3K7-5W
3000 °K 70 CRI 17769 lm 100 178.2 W Type 5W
ET2-81L-700-3K7-L
3000 °K 70 CRI 18626 lm 105 178.2 W Type L
ET2-81L-700-3K7-R
3000 °K 70 CRI 18626 lm 105 178.2 W Type R
ET2-81L-700-4K7-1
4000 °K 70 CRI 20077 lm 113 178.2 W Type 1
ET2-81L-700-4K7-1-BC
4000 °K 70 CRI 11333 lm 64 178.2 W Type 1
ET2-81L-700-4K7-2
4000 °K 70 CRI 18170 lm 102 178.2 W Type 2
ET2-81L-700-4K7-2-BC
4000 °K 70 CRI 9986 lm 56 178.2 W Type 2
ET2-81L-700-4K7-3
4000 °K 70 CRI 18641 lm 105 178.2 W Type 3
ET2-81L-700-4K7-3-BC
4000 °K 70 CRI 10215 lm 57 178.2 W Type 3
ET2-81L-700-4K7-4
4000 °K 70 CRI 19395 lm 109 178.24 W Type 4
ET2-81L-700-4K7-4-BC
4000 °K 70 CRI 13266 lm 74 178.24 W Type 4
ET2-81L-700-4K7-4W
4000 °K 70 CRI 17972 lm 101 178.2 W Type 4W
ET2-81L-700-4K7-4W-BC
4000 °K 70 CRI 10776 lm 60 178.2 W Type 4W
ET2-81L-700-4K7-5QM
4000 °K 70 CRI 19305 lm 108 178.2 W Type 5QM
ET2-81L-700-4K7-5W
4000 °K 70 CRI 18000 lm 101 178.2 W Type 5W
ET2-81L-700-4K7-L
4000 °K 70 CRI 18867 lm 106 178.2 W Type L
ET2-81L-700-4K7-R
4000 °K 70 CRI 18867 lm 106 178.2 W Type R
ET2-81L-700-5K7-1
5000 °K 70 CRI 21151 lm 119 178.2 W Type 1
ET2-81L-700-5K7-1-BC
5000 °K 70 CRI 11940 lm 67 178.2 W Type 1
ET2-81L-700-5K7-2
5000 °K 70 CRI 19142 lm 107 178.2 W Type 2
ET2-81L-700-5K7-2-BC
5000 °K 70 CRI 10520 lm 59 178.2 W Type 2
ET2-81L-700-5K7-3
5000 °K 70 CRI 19638 lm 110 178.24 W Type 3
ET2-81L-700-5K7-3-BC
5000 °K 70 CRI 10762 lm 60 178.2 W Type 3
ET2-81L-700-5K7-4
5000 °K 70 CRI 20433 lm 116 176.38 W Type 4
ET2-81L-700-5K7-4-BC
5000 °K 70 CRI 13976 lm 80 174.65 W Type 4
ET2-81L-700-5K7-4W
5000 °K 70 CRI 18933 lm 106 178.2 W Type 4W
ET2-81L-700-5K7-4W-BC
5000 °K 70 CRI 11353 lm 64 178.2 W Type 4W
ET2-81L-700-5K7-5QM
5000 °K 70 CRI 20338 lm 114 178.2 W Type 5QM
ET2-81L-700-5K7-5W
5000 °K 70 CRI 18963 lm 106 178.2 W Type 5W
ET2-81L-700-5K7-L
5000 °K 70 CRI 19877 lm 112 178.2 W Type L
ET2-81L-700-5K7-R
5000 °K 70 CRI 19877 lm 112 178.2 W Type R
SET2-27L-600-3K7-1
3000 °K 70 CRI 5716 lm 108 52.77 W Type 1
SET2-27L-600-3K7-1-BC
3000 °K 70 CRI 3259 lm 62 52.77 W Type 1
SET2-27L-600-3K7-1-BC-CLR
3000 °K 70 CRI 2834 lm 54 52.77 W Type 1
SET2-27L-600-3K7-1-BC-CP
3000 °K 70 CRI 2788 lm 53 52.77 W Type 1
SET2-27L-600-3K7-1-CLR
3000 °K 70 CRI 4969 lm 94 52.77 W Type 1
SET2-27L-600-3K7-1-CP
3000 °K 70 CRI 4890 lm 93 52.77 W Type 1
SET2-27L-600-3K7-2
3000 °K 70 CRI 5369 lm 102 52.77 W Type 2
SET2-27L-600-3K7-2-BC
3000 °K 70 CRI 3040 lm 58 52.77 W Type 2
SET2-27L-600-3K7-2-BC-CLR
3000 °K 70 CRI 2643 lm 50 52.77 W Type 2
SET2-27L-600-3K7-2-BC-CP
3000 °K 70 CRI 2601 lm 49 52.77 W Type 2
SET2-27L-600-3K7-2-CLR
3000 °K 70 CRI 4668 lm 88 52.77 W Type 2
SET2-27L-600-3K7-2-CP
3000 °K 70 CRI 4593 lm 87 52.77 W Type 2
SET2-27L-600-3K7-3
3000 °K 70 CRI 5162 lm 98 52.77 W Type 3
SET2-27L-600-3K7-3-BC
3000 °K 70 CRI 2871 lm 54 52.77 W Type 3
SET2-27L-600-3K7-3-BC-CLR
3000 °K 70 CRI 2496 lm 47 52.77 W Type 3
SET2-27L-600-3K7-3-BC-CP
3000 °K 70 CRI 2456 lm 47 52.77 W Type 3
SET2-27L-600-3K7-3-CLR
3000 °K 70 CRI 4488 lm 85 52.77 W Type 3
SET2-27L-600-3K7-3-CP
3000 °K 70 CRI 4416 lm 84 52.77 W Type 3
SET2-27L-600-3K7-4
3000 °K 70 CRI 5434 lm 103 52.77 W Type 4
SET2-27L-600-3K7-4-BC
3000 °K 70 CRI 3631 lm 69 52.77 W Type 4
SET2-27L-600-3K7-4-BC-CLR
3000 °K 70 CRI 3157 lm 60 52.77 W Type 4
SET2-27L-600-3K7-4-BC-CP
3000 °K 70 CRI 3106 lm 59 52.77 W Type 4
SET2-27L-600-3K7-4-CLR
3000 °K 70 CRI 4724 lm 90 52.77 W Type 4
SET2-27L-600-3K7-4-CP
3000 °K 70 CRI 4649 lm 88 52.77 W Type 4
SET2-27L-600-3K7-4W
3000 °K 70 CRI 5035 lm 95 52.77 W Type 4W
SET2-27L-600-3K7-4W-BC
3000 °K 70 CRI 2949 lm 56 52.77 W Type 4W
SET2-27L-600-3K7-4W-BC-CLR
3000 °K 70 CRI 2564 lm 49 52.77 W Type 4W
SET2-27L-600-3K7-4W-BC-CP
3000 °K 70 CRI 2523 lm 48 52.77 W Type 4W
SET2-27L-600-3K7-4W-CLR
3000 °K 70 CRI 4377 lm 83 52.77 W Type 4W
SET2-27L-600-3K7-4W-CP
3000 °K 70 CRI 4308 lm 82 52.77 W Type 4W
SET2-27L-600-3K7-5QM
3000 °K 70 CRI 5783 lm 110 52.77 W Type 5QM
SET2-27L-600-3K7-5QM-CLR
3000 °K 70 CRI 5028 lm 95 52.77 W Type 5QM
SET2-27L-600-3K7-5QM-CP
3000 °K 70 CRI 4947 lm 94 52.77 W Type 5QM
SET2-27L-600-3K7-5W
3000 °K 70 CRI 5385 lm 102 52.77 W Type 5W
SET2-27L-600-3K7-5W-CLR
3000 °K 70 CRI 4682 lm 89 52.77 W Type 5W
SET2-27L-600-3K7-5W-CP
3000 °K 70 CRI 4607 lm 87 52.77 W Type 5W
SET2-27L-600-3K7-L
3000 °K 70 CRI 5457 lm 103 52.77 W Type L
SET2-27L-600-3K7-L-CLR
3000 °K 70 CRI 4744 lm 90 52.77 W Type L
SET2-27L-600-3K7-L-CP
3000 °K 70 CRI 4668 lm 88 52.77 W Type L
SET2-27L-600-3K7-R
3000 °K 70 CRI 5458 lm 103 52.77 W Type R
SET2-27L-600-3K7-R-CLR
3000 °K 70 CRI 4745 lm 90 52.77 W Type R
SET2-27L-600-3K7-R-CP
3000 °K 70 CRI 4670 lm 88 52.77 W Type R
SET2-27L-600-4K7-1
4000 °K 70 CRI 6137 lm 116 52.77 W Type 1
SET2-27L-600-4K7-1-BC
4000 °K 70 CRI 3500 lm 66 52.77 W Type 1
SET2-27L-600-4K7-1-BC-CLR
4000 °K 70 CRI 3043 lm 58 52.77 W Type 1
SET2-27L-600-4K7-1-BC-CP
4000 °K 70 CRI 2994 lm 57 52.77 W Type 1
SET2-27L-600-4K7-1-CLR
4000 °K 70 CRI 5336 lm 101 52.77 W Type 1
SET2-27L-600-4K7-1-CP
4000 °K 70 CRI 5250 lm 99 52.77 W Type 1
SET2-27L-600-4K7-2
4000 °K 70 CRI 5765 lm 109 52.77 W Type 2
SET2-27L-600-4K7-2-BC
4000 °K 70 CRI 3264 lm 62 52.77 W Type 2
SET2-27L-600-4K7-2-BC-CLR
4000 °K 70 CRI 2838 lm 54 52.77 W Type 2
SET2-27L-600-4K7-2-BC-CP
4000 °K 70 CRI 2792 lm 53 52.77 W Type 2
SET2-27L-600-4K7-2-CLR
4000 °K 70 CRI 5012 lm 95 52.77 W Type 2
SET2-27L-600-4K7-2-CP
4000 °K 70 CRI 4932 lm 93 52.77 W Type 2
SET2-27L-600-4K7-3
4000 °K 70 CRI 5543 lm 105 52.77 W Type 3
SET2-27L-600-4K7-3-BC
4000 °K 70 CRI 3082 lm 58 52.77 W Type 3
SET2-27L-600-4K7-3-BC-CLR
4000 °K 70 CRI 2680 lm 51 52.77 W Type 3
SET2-27L-600-4K7-3-BC-CP
4000 °K 70 CRI 2637 lm 50 52.77 W Type 3
SET2-27L-600-4K7-3-CLR
4000 °K 70 CRI 4819 lm 91 52.77 W Type 3
SET2-27L-600-4K7-3-CP
4000 °K 70 CRI 4742 lm 90 52.77 W Type 3
SET2-27L-600-4K7-4
4000 °K 70 CRI 5835 lm 111 52.77 W Type 4
SET2-27L-600-4K7-4-BC
4000 °K 70 CRI 3899 lm 74 52.77 W Type 4
SET2-27L-600-4K7-4-BC-CLR
4000 °K 70 CRI 3389 lm 64 52.77 W Type 4
SET2-27L-600-4K7-4-BC-CP
4000 °K 70 CRI 3335 lm 63 52.77 W Type 4
SET2-27L-600-4K7-4-CLR
4000 °K 70 CRI 5073 lm 96 52.77 W Type 4
SET2-27L-600-4K7-4-CP
4000 °K 70 CRI 4992 lm 95 52.77 W Type 4
SET2-27L-600-4K7-4W
4000 °K 70 CRI 5406 lm 102 52.77 W Type 4W
SET2-27L-600-4K7-4W-BC
4000 °K 70 CRI 3167 lm 60 52.77 W Type 4W
SET2-27L-600-4K7-4W-BC-CLR
4000 °K 70 CRI 2753 lm 52 52.77 W Type 4W
SET2-27L-600-4K7-4W-BC-CP
4000 °K 70 CRI 2709 lm 51 52.77 W Type 4W
SET2-27L-600-4K7-4W-CLR
4000 °K 70 CRI 4700 lm 89 52.77 W Type 4W
SET2-27L-600-4K7-4W-CP
4000 °K 70 CRI 4625 lm 88 52.77 W Type 4W
SET2-27L-600-4K7-5QM
4000 °K 70 CRI 6209 lm 118 52.77 W Type 5QM
SET2-27L-600-4K7-5QM-CLR
4000 °K 70 CRI 5398 lm 102 52.77 W Type 5QM
SET2-27L-600-4K7-5QM-CP
4000 °K 70 CRI 5312 lm 101 52.77 W Type 5QM
SET2-27L-600-4K7-5W
4000 °K 70 CRI 5782 lm 110 52.77 W Type 5W
SET2-27L-600-4K7-5W-CLR
4000 °K 70 CRI 5027 lm 95 52.77 W Type 5W
SET2-27L-600-4K7-5W-CP
4000 °K 70 CRI 4946 lm 94 52.77 W Type 5W
SET2-27L-600-4K7-L
4000 °K 70 CRI 5859 lm 111 52.77 W Type L
SET2-27L-600-4K7-L-CLR
4000 °K 70 CRI 5094 lm 97 52.77 W Type L
SET2-27L-600-4K7-L-CP
4000 °K 70 CRI 5012 lm 95 52.77 W Type L
SET2-27L-600-4K7-R
4000 °K 70 CRI 5861 lm 111 52.77 W Type R
SET2-27L-600-4K7-R-CLR
4000 °K 70 CRI 5095 lm 97 52.77 W Type R
SET2-27L-600-4K7-R-CP
4000 °K 70 CRI 5014 lm 95 52.77 W Type R
SET2-27L-600-5K7-1
5000 °K 70 CRI 6246 lm 118 52.77 W Type 1
SET2-27L-600-5K7-1-BC
5000 °K 70 CRI 3562 lm 67 52.77 W Type 1
SET2-27L-600-5K7-1-BC-CLR
5000 °K 70 CRI 3096 lm 59 52.77 W Type 1
SET2-27L-600-5K7-1-BC-CP
5000 °K 70 CRI 3047 lm 58 52.77 W Type 1
SET2-27L-600-5K7-1-CLR
5000 °K 70 CRI 5430 lm 103 52.77 W Type 1
SET2-27L-600-5K7-1-CP
5000 °K 70 CRI 5343 lm 101 52.77 W Type 1
SET2-27L-600-5K7-2
5000 °K 70 CRI 5867 lm 111 52.77 W Type 2
SET2-27L-600-5K7-2-BC
5000 °K 70 CRI 3322 lm 63 52.77 W Type 2
SET2-27L-600-5K7-2-BC-CLR
5000 °K 70 CRI 2888 lm 55 52.77 W Type 2
SET2-27L-600-5K7-2-BC-CP
5000 °K 70 CRI 2842 lm 54 52.77 W Type 2
SET2-27L-600-5K7-2-CLR
5000 °K 70 CRI 5101 lm 97 52.77 W Type 2
SET2-27L-600-5K7-2-CP
5000 °K 70 CRI 5019 lm 95 52.77 W Type 2
SET2-27L-600-5K7-3
5000 °K 70 CRI 5642 lm 107 52.77 W Type 3
SET2-27L-600-5K7-3-BC
5000 °K 70 CRI 3137 lm 59 52.77 W Type 3
SET2-27L-600-5K7-3-BC-CLR
5000 °K 70 CRI 2727 lm 52 52.77 W Type 3
SET2-27L-600-5K7-3-BC-CP
5000 °K 70 CRI 2684 lm 51 52.77 W Type 3
SET2-27L-600-5K7-3-CLR
5000 °K 70 CRI 4905 lm 93 52.77 W Type 3
SET2-27L-600-5K7-3-CP
5000 °K 70 CRI 4826 lm 91 52.77 W Type 3
SET2-27L-600-5K7-4
5000 °K 70 CRI 5938 lm 113 52.77 W Type 4
SET2-27L-600-5K7-4-BC
5000 °K 70 CRI 3968 lm 75 52.77 W Type 4
SET2-27L-600-5K7-4-BC-CLR
5000 °K 70 CRI 3449 lm 65 52.77 W Type 4
SET2-27L-600-5K7-4-BC-CP
5000 °K 70 CRI 3394 lm 64 52.77 W Type 4
SET2-27L-600-5K7-4-CLR
5000 °K 70 CRI 5168 lm 98 52.77 W Type 4
SET2-27L-600-5K7-4-CP
5000 °K 70 CRI 5080 lm 96 52.77 W Type 4
SET2-27L-600-5K7-4W
5000 °K 70 CRI 5502 lm 104 52.77 W Type 4W
SET2-27L-600-5K7-4W-BC
5000 °K 70 CRI 3223 lm 61 52.77 W Type 4W
SET2-27L-600-5K7-4W-BC-CLR
5000 °K 70 CRI 2802 lm 53 52.77 W Type 4W
SET2-27L-600-5K7-4W-BC-CP
5000 °K 70 CRI 2757 lm 52 52.77 W Type 4W
SET2-27L-600-5K7-4W-CLR
5000 °K 70 CRI 4783 lm 91 52.77 W Type 4W
SET2-27L-600-5K7-4W-CP
5000 °K 70 CRI 4707 lm 89 52.77 W Type 4W
SET2-27L-600-5K7-5QM
5000 °K 70 CRI 6319 lm 120 52.77 W Type 5QM
SET2-27L-600-5K7-5QM-CLR
5000 °K 70 CRI 5494 lm 104 52.77 W Type 5QM
SET2-27L-600-5K7-5QM-CP
5000 °K 70 CRI 5406 lm 102 52.77 W Type 5QM
SET2-27L-600-5K7-5W
5000 °K 70 CRI 5884 lm 112 52.77 W Type 5W
SET2-27L-600-5K7-5W-CLR
5000 °K 70 CRI 5116 lm 97 52.77 W Type 5W
SET2-27L-600-5K7-5W-CP
5000 °K 70 CRI 5034 lm 95 52.77 W Type 5W
SET2-27L-600-5K7-L
5000 °K 70 CRI 5963 lm 113 52.77 W Type L
SET2-27L-600-5K7-L-CLR
5000 °K 70 CRI 5184 lm 98 52.77 W Type L
SET2-27L-600-5K7-L-CP
5000 °K 70 CRI 5101 lm 97 52.77 W Type L
SET2-27L-600-5K7-R
5000 °K 70 CRI 5965 lm 113 52.77 W Type R
SET2-27L-600-5K7-R-CLR
5000 °K 70 CRI 5186 lm 98 52.77 W Type R
SET2-27L-600-5K7-R-CP
5000 °K 70 CRI 5103 lm 97 52.77 W Type R
SET2-54L-400- 5K7-3-BC
5000 °K 70 CRI 4314 lm 64 67.31 W Type 3
SET2-54L-400- 5K7-3-BC-CP
5000 °K 70 CRI 3691 lm 55 67.31 W Type 3
SET2-54L-400- 5K7-3-CP
5000 °K 70 CRI 6637 lm 99 67.31 W Type 3
SET2-54L-400-3K7-1
3000 °K 70 CRI 7861 lm 117 67.31 W Type 1
SET2-54L-400-3K7-1-BC
3000 °K 70 CRI 4482 lm 67 67.31 W Type 1
SET2-54L-400-3K7-1-BC-CLR
3000 °K 70 CRI 3897 lm 58 67.31 W Type 1
SET2-54L-400-3K7-1-BC-CP
3000 °K 70 CRI 3835 lm 57 67.31 W Type 1
SET2-54L-400-3K7-1-CLR
3000 °K 70 CRI 6834 lm 102 67.31 W Type 1
SET2-54L-400-3K7-1-CP
3000 °K 70 CRI 6725 lm 100 67.31 W Type 1
SET2-54L-400-3K7-2
3000 °K 70 CRI 7384 lm 110 67.31 W Type 2
SET2-54L-400-3K7-2-BC
3000 °K 70 CRI 4181 lm 62 67.31 W Type 2
SET2-54L-400-3K7-2-BC-CLR
3000 °K 70 CRI 3635 lm 54 67.31 W Type 2
SET2-54L-400-3K7-2-BC-CP
3000 °K 70 CRI 3577 lm 53 67.31 W Type 2
SET2-54L-400-3K7-2-CLR
3000 °K 70 CRI 6420 lm 95 67.31 W Type 2
SET2-54L-400-3K7-2-CP
3000 °K 70 CRI 6317 lm 94 67.31 W Type 2
SET2-54L-400-3K7-3
3000 °K 70 CRI 7100 lm 105 67.31 W Type 3
SET2-54L-400-3K7-3-BC
3000 °K 70 CRI 3948 lm 59 67.31 W Type 3
SET2-54L-400-3K7-3-BC-CLR
3000 °K 70 CRI 3432 lm 51 67.31 W Type 3
SET2-54L-400-3K7-3-BC-CP
3000 °K 70 CRI 3378 lm 50 67.31 W Type 3
SET2-54L-400-3K7-3-CLR
3000 °K 70 CRI 6173 lm 92 67.31 W Type 3
SET2-54L-400-3K7-3-CP
3000 °K 70 CRI 6074 lm 90 67.31 W Type 3
SET2-54L-400-3K7-4
3000 °K 70 CRI 7473 lm 111 67.31 W Type 4
SET2-54L-400-3K7-4-BC
3000 °K 70 CRI 4993 lm 74 67.31 W Type 4
SET2-54L-400-3K7-4-BC-CLR
3000 °K 70 CRI 4341 lm 64 67.31 W Type 4
SET2-54L-400-3K7-4-BC-CP
3000 °K 70 CRI 4272 lm 63 67.31 W Type 4
SET2-54L-400-3K7-4-CLR
3000 °K 70 CRI 6497 lm 97 67.31 W Type 4
SET2-54L-400-3K7-4-CP
3000 °K 70 CRI 6394 lm 95 67.31 W Type 4
SET2-54L-400-3K7-4W
3000 °K 70 CRI 6925 lm 103 67.31 W Type 4W
SET2-54L-400-3K7-4W-BC
3000 °K 70 CRI 4056 lm 60 67.31 W Type 4W
SET2-54L-400-3K7-4W-BC-CLR
3000 °K 70 CRI 3526 lm 52 67.31 W Type 4W
SET2-54L-400-3K7-4W-BC-CP
3000 °K 70 CRI 3470 lm 52 67.31 W Type 4W
SET2-54L-400-3K7-4W-CLR
3000 °K 70 CRI 6020 lm 89 67.31 W Type 4W
SET2-54L-400-3K7-4W-CP
3000 °K 70 CRI 5924 lm 88 67.31 W Type 4W
SET2-54L-400-3K7-5QM
3000 °K 70 CRI 7953 lm 118 67.31 W Type 5QM
SET2-54L-400-3K7-5QM-CLR
3000 °K 70 CRI 6914 lm 103 67.31 W Type 5QM
SET2-54L-400-3K7-5QM-CP
3000 °K 70 CRI 6804 lm 101 67.31 W Type 5QM
SET2-54L-400-3K7-5W
3000 °K 70 CRI 7406 lm 110 67.31 W Type 5W
SET2-54L-400-3K7-5W-CLR
3000 °K 70 CRI 6438 lm 96 67.31 W Type 5W
SET2-54L-400-3K7-5W-CP
3000 °K 70 CRI 6336 lm 94 67.31 W Type 5W
SET2-54L-400-3K7-L
3000 °K 70 CRI 7504 lm 111 67.31 W Type L
SET2-54L-400-3K7-L-CLR
3000 °K 70 CRI 6524 lm 97 67.31 W Type L
SET2-54L-400-3K7-L-CP
3000 °K 70 CRI 6420 lm 95 67.31 W Type L
SET2-54L-400-3K7-R
3000 °K 70 CRI 7507 lm 112 67.31 W Type R
SET2-54L-400-3K7-R-CLR
3000 °K 70 CRI 6526 lm 97 67.31 W Type R
SET2-54L-400-3K7-R-CP
3000 °K 70 CRI 6422 lm 95 67.31 W Type R
SET2-54L-400-4K7-1
4000 °K 70 CRI 8440 lm 125 67.31 W Type 1
SET2-54L-400-4K7-1-BC
4000 °K 70 CRI 4813 lm 72 67.31 W Type 1
SET2-54L-400-4K7-1-BC-CLR
4000 °K 70 CRI 4184 lm 62 67.31 W Type 1
SET2-54L-400-4K7-1-BC-CP
4000 °K 70 CRI 4117 lm 61 67.31 W Type 1
SET2-54L-400-4K7-1-CLR
4000 °K 70 CRI 7338 lm 109 67.31 W Type 1
SET2-54L-400-4K7-1-CP
4000 °K 70 CRI 7221 lm 107 67.31 W Type 1
SET2-54L-400-4K7-2
4000 °K 70 CRI 7928 lm 118 67.31 W Type 2
SET2-54L-400-4K7-2-BC
4000 °K 70 CRI 4489 lm 67 67.31 W Type 2
SET2-54L-400-4K7-2-BC-CLR
4000 °K 70 CRI 3903 lm 58 67.31 W Type 2
SET2-54L-400-4K7-2-BC-CP
4000 °K 70 CRI 3840 lm 57 67.31 W Type 2
SET2-54L-400-4K7-2-CLR
4000 °K 70 CRI 6893 lm 102 67.31 W Type 2
SET2-54L-400-4K7-2-CP
4000 °K 70 CRI 6783 lm 101 67.31 W Type 2
SET2-54L-400-4K7-3
4000 °K 70 CRI 7623 lm 113 67.31 W Type 3
SET2-54L-400-4K7-3-BC
4000 °K 70 CRI 4239 lm 63 67.31 W Type 3
SET2-54L-400-4K7-3-BC-CLR
4000 °K 70 CRI 3685 lm 55 67.31 W Type 3
SET2-54L-400-4K7-3-BC-CP
4000 °K 70 CRI 3627 lm 54 67.31 W Type 3
SET2-54L-400-4K7-3-CLR
4000 °K 70 CRI 6628 lm 98 67.31 W Type 3
SET2-54L-400-4K7-3-CP
4000 °K 70 CRI 6522 lm 97 67.31 W Type 3
SET2-54L-400-4K7-4
4000 °K 70 CRI 8024 lm 119 67.31 W Type 4
SET2-54L-400-4K7-4-BC
4000 °K 70 CRI 5362 lm 80 67.31 W Type 4
SET2-54L-400-4K7-4-BC-CLR
4000 °K 70 CRI 4661 lm 69 67.31 W Type 4
SET2-54L-400-4K7-4-BC-CP
4000 °K 70 CRI 4587 lm 68 67.31 W Type 4
SET2-54L-400-4K7-4-CLR
4000 °K 70 CRI 6976 lm 104 67.31 W Type 4
SET2-54L-400-4K7-4-CP
4000 °K 70 CRI 6865 lm 102 67.31 W Type 4
SET2-54L-400-4K7-4W
4000 °K 70 CRI 7435 lm 110 67.31 W Type 4W
SET2-54L-400-4K7-4W-BC
4000 °K 70 CRI 4355 lm 65 67.31 W Type 4W
SET2-54L-400-4K7-4W-BC-CLR
4000 °K 70 CRI 3786 lm 56 67.31 W Type 4W
SET2-54L-400-4K7-4W-BC-CP
4000 °K 70 CRI 3726 lm 55 67.31 W Type 4W
SET2-54L-400-4K7-4W-CLR
4000 °K 70 CRI 6464 lm 96 67.31 W Type 4W
SET2-54L-400-4K7-4W-CP
4000 °K 70 CRI 6361 lm 95 67.31 W Type 4W
SET2-54L-400-4K7-5QM
4000 °K 70 CRI 8539 lm 127 67.31 W Type 5QM
SET2-54L-400-4K7-5QM-CLR
4000 °K 70 CRI 7424 lm 110 67.31 W Type 5QM
SET2-54L-400-4K7-5QM-CP
4000 °K 70 CRI 7306 lm 109 67.31 W Type 5QM
SET2-54L-400-4K7-5W
4000 °K 70 CRI 7952 lm 118 67.31 W Type 5W
SET2-54L-400-4K7-5W-CLR
4000 °K 70 CRI 6913 lm 103 67.31 W Type 5W
SET2-54L-400-4K7-5W-CP
4000 °K 70 CRI 6803 lm 101 67.31 W Type 5W
SET2-54L-400-4K7-L
4000 °K 70 CRI 8058 lm 120 67.31 W Type L
SET2-54L-400-4K7-L-CLR
4000 °K 70 CRI 7005 lm 104 67.31 W Type L
SET2-54L-400-4K7-L-CP
4000 °K 70 CRI 6894 lm 102 67.31 W Type L
SET2-54L-400-4K7-R
4000 °K 70 CRI 8060 lm 120 67.31 W Type R
SET2-54L-400-4K7-R-CLR
4000 °K 70 CRI 7007 lm 104 67.31 W Type R
SET2-54L-400-4K7-R-CP
4000 °K 70 CRI 6896 lm 102 67.31 W Type R
SET2-54L-400-5K7-1
5000 °K 70 CRI 8590 lm 128 67.31 W Type 1
SET2-54L-400-5K7-1-BC
5000 °K 70 CRI 4898 lm 73 67.31 W Type 1
SET2-54L-400-5K7-1-BC-CLR
5000 °K 70 CRI 4258 lm 63 67.31 W Type 1
SET2-54L-400-5K7-1-BC-CP
5000 °K 70 CRI 4190 lm 62 67.31 W Type 1
SET2-54L-400-5K7-1-CLR
5000 °K 70 CRI 7468 lm 111 67.31 W Type 1
SET2-54L-400-5K7-1-CP
5000 °K 70 CRI 7349 lm 109 67.31 W Type 1
SET2-54L-400-5K7-2
5000 °K 70 CRI 8069 lm 120 67.31 W Type 2
SET2-54L-400-5K7-2-BC
5000 °K 70 CRI 4568 lm 68 67.31 W Type 2
SET2-54L-400-5K7-2-BC-CLR
5000 °K 70 CRI 3972 lm 59 67.31 W Type 2
SET2-54L-400-5K7-2-BC-CP
5000 °K 70 CRI 3908 lm 58 67.31 W Type 2
SET2-54L-400-5K7-2-CLR
5000 °K 70 CRI 7015 lm 104 67.31 W Type 2
SET2-54L-400-5K7-2-CP
5000 °K 70 CRI 6903 lm 103 67.31 W Type 2
SET2-54L-400-5K7-3
5000 °K 70 CRI 7758 lm 115 67.31 W Type 3
SET2-54L-400-5K7-3-BC-CLR
5000 °K 70 CRI 3751 lm 56 67.31 W Type 3
SET2-54L-400-5K7-3-CLR
5000 °K 70 CRI 6745 lm 100 67.31 W Type 3
SET2-54L-400-5K7-4
5000 °K 70 CRI 8167 lm 121 67.31 W Type 4
SET2-54L-400-5K7-4-BC
5000 °K 70 CRI 5457 lm 81 67.31 W Type 4
SET2-54L-400-5K7-4-BC-CLR
5000 °K 70 CRI 4744 lm 70 67.31 W Type 4
SET2-54L-400-5K7-4-BC-CP
5000 °K 70 CRI 4668 lm 69 67.31 W Type 4
SET2-54L-400-5K7-4-CLR
5000 °K 70 CRI 7100 lm 105 67.31 W Type 4
SET2-54L-400-5K7-4-CP
5000 °K 70 CRI 6987 lm 104 67.31 W Type 4
SET2-54L-400-5K7-4W
5000 °K 70 CRI 7567 lm 112 67.31 W Type 4W
SET2-54L-400-5K7-4W-BC
5000 °K 70 CRI 4432 lm 66 67.31 W Type 4W
SET2-54L-400-5K7-4W-BC-CLR
5000 °K 70 CRI 3854 lm 57 67.31 W Type 4W
SET2-54L-400-5K7-4W-BC-CP
5000 °K 70 CRI 3792 lm 56 67.31 W Type 4W
SET2-54L-400-5K7-4W-CLR
5000 °K 70 CRI 6579 lm 98 67.31 W Type 4W
SET2-54L-400-5K7-4W-CP
5000 °K 70 CRI 6474 lm 96 67.31 W Type 4W
SET2-54L-400-5K7-5QM
5000 °K 70 CRI 8691 lm 129 67.31 W Type 5QM
SET2-54L-400-5K7-5QM-CLR
5000 °K 70 CRI 7556 lm 112 67.31 W Type 5QM
SET2-54L-400-5K7-5QM-CP
5000 °K 70 CRI 7435 lm 110 67.31 W Type 5QM
SET2-54L-400-5K7-5W
5000 °K 70 CRI 8093 lm 120 67.31 W Type 5W
SET2-54L-400-5K7-5W-CLR
5000 °K 70 CRI 7036 lm 105 67.31 W Type 5W
SET2-54L-400-5K7-5W-CP
5000 °K 70 CRI 6923 lm 103 67.31 W Type 5W
SET2-54L-400-5K7-L
5000 °K 70 CRI 8201 lm 122 67.31 W Type L
SET2-54L-400-5K7-L-CLR
5000 °K 70 CRI 7130 lm 106 67.31 W Type L
SET2-54L-400-5K7-L-CP
5000 °K 70 CRI 7016 lm 104 67.31 W Type L
SET2-54L-400-5K7-R
5000 °K 70 CRI 8203 lm 122 67.31 W Type R
SET2-54L-400-5K7-R-CLR
5000 °K 70 CRI 7132 lm 106 67.31 W Type R
SET2-54L-400-5K7-R-CP
5000 °K 70 CRI 7018 lm 104 67.31 W Type R
SET2-54L-500- 5K7-3
5000 °K 70 CRI 9943 lm 117 84.79 W Type 3
SET2-54L-500- 5K7-3-BC-CP
5000 °K 70 CRI 4730 lm 56 84.79 W Type 3
SET2-54L-500- 5K7-3-CP
5000 °K 70 CRI 8507 lm 100 84.79 W Type 3
SET2-54L-500-3K7-1
3000 °K 70 CRI 10075 lm 119 84.79 W Type 1
SET2-54L-500-3K7-1-BC
3000 °K 70 CRI 5745 lm 68 84.79 W Type 1
SET2-54L-500-3K7-1-BC-CLR
3000 °K 70 CRI 4995 lm 59 84.79 W Type 1
SET2-54L-500-3K7-1-BC-CP
3000 °K 70 CRI 4915 lm 58 84.79 W Type 1
SET2-54L-500-3K7-1-CLR
3000 °K 70 CRI 8759 lm 103 84.79 W Type 1
SET2-54L-500-3K7-1-CP
3000 °K 70 CRI 8619 lm 102 84.79 W Type 1
SET2-54L-500-3K7-2
3000 °K 70 CRI 9464 lm 112 84.79 W Type 2
SET2-54L-500-3K7-2-BC
3000 °K 70 CRI 5358 lm 63 84.79 W Type 2
SET2-54L-500-3K7-2-BC-CLR
3000 °K 70 CRI 4658 lm 55 84.79 W Type 2
SET2-54L-500-3K7-2-BC-CP
3000 °K 70 CRI 4584 lm 54 84.79 W Type 2
SET2-54L-500-3K7-2-CLR
3000 °K 70 CRI 8228 lm 97 84.79 W Type 2
SET2-54L-500-3K7-2-CP
3000 °K 70 CRI 8096 lm 95 84.79 W Type 2
SET2-54L-500-3K7-3
3000 °K 70 CRI 9099 lm 107 84.79 W Type 3
SET2-54L-500-3K7-3-BC
3000 °K 70 CRI 5060 lm 60 84.79 W Type 3
SET2-54L-500-3K7-3-BC-CLR
3000 °K 70 CRI 4399 lm 52 84.79 W Type 3
SET2-54L-500-3K7-3-BC-CP
3000 °K 70 CRI 4329 lm 51 84.79 W Type 3
SET2-54L-500-3K7-3-CLR
3000 °K 70 CRI 7911 lm 93 84.79 W Type 3
SET2-54L-500-3K7-3-CP
3000 °K 70 CRI 7785 lm 92 84.79 W Type 3
SET2-54L-500-3K7-4
3000 °K 70 CRI 9578 lm 113 84.79 W Type 4
SET2-54L-500-3K7-4-BC
3000 °K 70 CRI 6400 lm 75 84.79 W Type 4
SET2-54L-500-3K7-4-BC-CLR
3000 °K 70 CRI 5564 lm 66 84.79 W Type 4
SET2-54L-500-3K7-4-BC-CP
3000 °K 70 CRI 5475 lm 65 84.79 W Type 4
SET2-54L-500-3K7-4-CLR
3000 °K 70 CRI 8327 lm 98 84.79 W Type 4
SET2-54L-500-3K7-4-CP
3000 °K 70 CRI 8194 lm 97 84.79 W Type 4
SET2-54L-500-3K7-4W
3000 °K 70 CRI 8875 lm 105 84.79 W Type 4W
SET2-54L-500-3K7-4W-BC
3000 °K 70 CRI 5199 lm 61 84.79 W Type 4W
SET2-54L-500-3K7-4W-BC-CLR
3000 °K 70 CRI 4520 lm 53 84.79 W Type 4W
SET2-54L-500-3K7-4W-BC-CP
3000 °K 70 CRI 4447 lm 52 84.79 W Type 4W
SET2-54L-500-3K7-4W-CLR
3000 °K 70 CRI 7716 lm 91 84.79 W Type 4W
SET2-54L-500-3K7-4W-CP
3000 °K 70 CRI 7593 lm 90 84.79 W Type 4W
SET2-54L-500-3K7-5QM
3000 °K 70 CRI 10193 lm 120 84.79 W Type 5QM
SET2-54L-500-3K7-5QM-CLR
3000 °K 70 CRI 8862 lm 105 84.79 W Type 5QM
SET2-54L-500-3K7-5QM-CP
3000 °K 70 CRI 8720 lm 103 84.79 W Type 5QM
SET2-54L-500-3K7-5W
3000 °K 70 CRI 9491 lm 112 84.79 W Type 5W
SET2-54L-500-3K7-5W-CLR
3000 °K 70 CRI 8252 lm 97 84.79 W Type 5W
SET2-54L-500-3K7-5W-CP
3000 °K 70 CRI 8120 lm 96 84.79 W Type 5W
SET2-54L-500-3K7-L
3000 °K 70 CRI 9618 lm 113 84.79 W Type L
SET2-54L-500-3K7-L-CLR
3000 °K 70 CRI 8362 lm 99 84.79 W Type L
SET2-54L-500-3K7-L-CP
3000 °K 70 CRI 8228 lm 97 84.79 W Type L
SET2-54L-500-3K7-R
3000 °K 70 CRI 9621 lm 113 84.79 W Type R
SET2-54L-500-3K7-R-CLR
3000 °K 70 CRI 8364 lm 99 84.79 W Type R
SET2-54L-500-3K7-R-CP
3000 °K 70 CRI 8231 lm 97 84.79 W Type R
SET2-54L-500-4K7-1
4000 °K 70 CRI 10817 lm 128 84.79 W Type 1
SET2-54L-500-4K7-1-BC
4000 °K 70 CRI 6168 lm 73 84.79 W Type 1
SET2-54L-500-4K7-1-BC-CLR
4000 °K 70 CRI 5363 lm 63 84.79 W Type 1
SET2-54L-500-4K7-1-BC-CP
4000 °K 70 CRI 5277 lm 62 84.79 W Type 1
SET2-54L-500-4K7-1-CLR
4000 °K 70 CRI 9405 lm 111 84.79 W Type 1
SET2-54L-500-4K7-1-CP
4000 °K 70 CRI 9254 lm 109 84.79 W Type 1
SET2-54L-500-4K7-2
4000 °K 70 CRI 10162 lm 120 84.79 W Type 2
SET2-54L-500-4K7-2-BC
4000 °K 70 CRI 5753 lm 68 84.79 W Type 2
SET2-54L-500-4K7-2-BC-CLR
4000 °K 70 CRI 5002 lm 59 84.79 W Type 2
SET2-54L-500-4K7-2-BC-CP
4000 °K 70 CRI 4922 lm 58 84.79 W Type 2
SET2-54L-500-4K7-2-CLR
4000 °K 70 CRI 8834 lm 104 84.79 W Type 2
SET2-54L-500-4K7-2-CP
4000 °K 70 CRI 8693 lm 103 84.79 W Type 2
SET2-54L-500-4K7-3
4000 °K 70 CRI 9770 lm 115 84.79 W Type 3
SET2-54L-500-4K7-3-BC
4000 °K 70 CRI 5433 lm 64 84.79 W Type 3
SET2-54L-500-4K7-3-BC-CLR
4000 °K 70 CRI 4723 lm 56 84.79 W Type 3
SET2-54L-500-4K7-3-BC-CP
4000 °K 70 CRI 4648 lm 55 84.79 W Type 3
SET2-54L-500-4K7-3-CLR
4000 °K 70 CRI 8494 lm 100 84.79 W Type 3
SET2-54L-500-4K7-3-CP
4000 °K 70 CRI 8359 lm 99 84.79 W Type 3
SET2-54L-500-4K7-4
4000 °K 70 CRI 10284 lm 121 84.79 W Type 4
SET2-54L-500-4K7-4-BC
4000 °K 70 CRI 6872 lm 81 84.79 W Type 4
SET2-54L-500-4K7-4-BC-CLR
4000 °K 70 CRI 5974 lm 70 84.79 W Type 4
SET2-54L-500-4K7-4-BC-CP
4000 °K 70 CRI 5879 lm 69 84.79 W Type 4
SET2-54L-500-4K7-4-CLR
4000 °K 70 CRI 8941 lm 105 84.79 W Type 4
SET2-54L-500-4K7-4-CP
4000 °K 70 CRI 8798 lm 104 84.79 W Type 4
SET2-54L-500-4K7-4W
4000 °K 70 CRI 9529 lm 112 84.79 W Type 4W
SET2-54L-500-4K7-4W-BC
4000 °K 70 CRI 5582 lm 66 84.79 W Type 4W
SET2-54L-500-4K7-4W-BC-CLR
4000 °K 70 CRI 4853 lm 57 84.79 W Type 4W
SET2-54L-500-4K7-4W-BC-CP
4000 °K 70 CRI 4775 lm 56 84.79 W Type 4W
SET2-54L-500-4K7-4W-CLR
4000 °K 70 CRI 8285 lm 98 84.79 W Type 4W
SET2-54L-500-4K7-4W-CP
4000 °K 70 CRI 8152 lm 96 84.79 W Type 4W
SET2-54L-500-4K7-5QM
4000 °K 70 CRI 10945 lm 129 84.79 W Type 5QM
SET2-54L-500-4K7-5QM-CLR
4000 °K 70 CRI 9515 lm 112 84.79 W Type 5QM
SET2-54L-500-4K7-5QM-CP
4000 °K 70 CRI 9363 lm 110 84.79 W Type 5QM
SET2-54L-500-4K7-5W
4000 °K 70 CRI 10191 lm 120 84.79 W Type 5W
SET2-54L-500-4K7-5W-CLR
4000 °K 70 CRI 8860 lm 104 84.79 W Type 5W
SET2-54L-500-4K7-5W-CP
4000 °K 70 CRI 8719 lm 103 84.79 W Type 5W
SET2-54L-500-4K7-L
4000 °K 70 CRI 10327 lm 122 84.79 W Type L
SET2-54L-500-4K7-L-CLR
4000 °K 70 CRI 8978 lm 106 84.79 W Type L
SET2-54L-500-4K7-L-CP
4000 °K 70 CRI 8835 lm 104 84.79 W Type L
SET2-54L-500-4K7-R
4000 °K 70 CRI 10330 lm 122 84.79 W Type R
SET2-54L-500-4K7-R-CLR
4000 °K 70 CRI 8981 lm 106 84.79 W Type R
SET2-54L-500-4K7-R-CP
4000 °K 70 CRI 8838 lm 104 84.79 W Type R
SET2-54L-500-5K7-1
5000 °K 70 CRI 11009 lm 130 84.79 W Type 1
SET2-54L-500-5K7-1-BC
5000 °K 70 CRI 6278 lm 74 84.79 W Type 1
SET2-54L-500-5K7-1-BC-CLR
5000 °K 70 CRI 5458 lm 64 84.79 W Type 1
SET2-54L-500-5K7-1-BC-CP
5000 °K 70 CRI 5371 lm 63 84.79 W Type 1
SET2-54L-500-5K7-1-CLR
5000 °K 70 CRI 9571 lm 113 84.79 W Type 1
SET2-54L-500-5K7-1-CP
5000 °K 70 CRI 9418 lm 111 84.79 W Type 1
SET2-54L-500-5K7-2
5000 °K 70 CRI 10342 lm 122 84.79 W Type 2
SET2-54L-500-5K7-2-BC
5000 °K 70 CRI 5855 lm 69 84.79 W Type 2
SET2-54L-500-5K7-2-BC-CLR
5000 °K 70 CRI 5090 lm 60 84.79 W Type 2
SET2-54L-500-5K7-2-BC-CP
5000 °K 70 CRI 5009 lm 59 84.79 W Type 2
SET2-54L-500-5K7-2-CLR
5000 °K 70 CRI 8991 lm 106 84.79 W Type 2
SET2-54L-500-5K7-2-CP
5000 °K 70 CRI 8847 lm 104 84.79 W Type 2
SET2-54L-500-5K7-3-BC
5000 °K 70 CRI 5529 lm 65 84.79 W Type 3
SET2-54L-500-5K7-3-BC-CLR
5000 °K 70 CRI 4807 lm 57 84.79 W Type 3
SET2-54L-500-5K7-3-CLR
5000 °K 70 CRI 8645 lm 102 84.79 W Type 3
SET2-54L-500-5K7-4
5000 °K 70 CRI 10467 lm 123 84.79 W Type 4
SET2-54L-500-5K7-4-BC
5000 °K 70 CRI 6993 lm 82 84.79 W Type 4
SET2-54L-500-5K7-4-BC-CLR
5000 °K 70 CRI 6080 lm 72 84.79 W Type 4
SET2-54L-500-5K7-4-BC-CP
5000 °K 70 CRI 5983 lm 71 84.79 W Type 4
SET2-54L-500-5K7-4-CLR
5000 °K 70 CRI 9100 lm 107 84.79 W Type 4
SET2-54L-500-5K7-4-CP
5000 °K 70 CRI 8954 lm 106 84.79 W Type 4
SET2-54L-500-5K7-4W
5000 °K 70 CRI 9698 lm 114 84.79 W Type 4W
SET2-54L-500-5K7-4W-BC
5000 °K 70 CRI 5681 lm 67 84.79 W Type 4W
SET2-54L-500-5K7-4W-BC-CLR
5000 °K 70 CRI 4939 lm 58 84.79 W Type 4W
SET2-54L-500-5K7-4W-BC-CP
5000 °K 70 CRI 4860 lm 57 84.79 W Type 4W
SET2-54L-500-5K7-4W-CLR
5000 °K 70 CRI 8432 lm 99 84.79 W Type 4W
SET2-54L-500-5K7-4W-CP
5000 °K 70 CRI 8297 lm 98 84.79 W Type 4W
SET2-54L-500-5K7-5QM
5000 °K 70 CRI 11138 lm 131 84.79 W Type 5QM
SET2-54L-500-5K7-5QM-CLR
5000 °K 70 CRI 9684 lm 114 84.79 W Type 5QM
SET2-54L-500-5K7-5QM-CP
5000 °K 70 CRI 9529 lm 112 84.79 W Type 5QM
SET2-54L-500-5K7-5W
5000 °K 70 CRI 10372 lm 122 84.79 W Type 5W
SET2-54L-500-5K7-5W-CLR
5000 °K 70 CRI 9017 lm 106 84.79 W Type 5W
SET2-54L-500-5K7-5W-CP
5000 °K 70 CRI 8873 lm 105 84.79 W Type 5W
SET2-54L-500-5K7-L
5000 °K 70 CRI 10510 lm 124 84.79 W Type L
SET2-54L-500-5K7-L-CLR
5000 °K 70 CRI 9138 lm 108 84.79 W Type L
SET2-54L-500-5K7-L-CP
5000 °K 70 CRI 8992 lm 106 84.79 W Type L
SET2-54L-500-5K7-R
5000 °K 70 CRI 10513 lm 124 84.79 W Type R
SET2-54L-500-5K7-R-CLR
5000 °K 70 CRI 9140 lm 108 84.79 W Type R
SET2-54L-500-5K7-R-CP
5000 °K 70 CRI 8994 lm 106 84.79 W Type R