text.skipToContent text.skipToNavigation

Viper Area Size 1

By Beacon 
By Beacon
The Viper is an extremely versatile area/site luminaire which blends design, performance and technology. This product offers a variety of IES distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
  • Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
  • Vibration rated for high vibration applications including bridges and overpasses
  • Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
  • Mounting options include: Arm, Universal Arm, Adjustable Arm, Mast Arm, Decorative Arm, Knuckle, Trunnion, Wall
  • Distribution options include: Auto Front Row, Type 2, Type 3, Type 4 Forward, Type 4 Wide, Type 5 Narrow, Type 5 Medium, Type 5 Wide, Type 5 Rectangular, Corner Optic, and Tennis Court

Product Details

General

Application
  • Auto dealership
  • Retail
  • Commercial
  • Campus
  • Parking lots
  • Education
  • Distribution
Color Rendering Index (CRI)
  • 70 CRI
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Aluminum Die-Cast
Controls - Integral Sensors (Non-Networked) Bluetooth Programmable Occupancy & Daylight
Controls - Networked
  • NX Distributed Intelligence
  • wiSCAPE
Dimming Protocol 0-10V
Dimming Range 10%-100%
Emergency Battery Backup Yes
Light Source LED
Mounting Type
  • Pole Mount
  • Wall
  • Knuckle
  • Mast Arm Fitter
  • Trunnion
Warranty Length 5 years

Electrical Ratings

Voltage Rating
  • Universal Voltage 120 V through 277 V
  • 347 V-480 V
Wattage 39 W-160 W

Certifications and Compliance

Certified Listed UL Listed
Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

Videos

Viper Area and Flood from Beacon

Photometry (369)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
VP-1-160L-100-3K-4F
3000 K 70 CRI 11201 lm 115 97.2 W Type IV
VP-1-160L-100-3K7-2
3000 K 70 CRI 12467 lm 128 97.2 W Type II
VP-1-160L-100-3K7-2-BC
3000 K 70 CRI 5892 lm 61 97.2 W Type 2
VP-1-160L-100-3K7-3
3000 K 70 CRI 12597 lm 130 97.2 W Type III
VP-1-160L-100-3K7-3-BC
3000 K 70 CRI 7061 lm 73 97.2 W Type 3
VP-1-160L-100-3K7-4F-BC
3000 K 70 CRI 6670 lm 69 97.2 W Type 2
VP-1-160L-100-3K7-4W
3000 K 70 CRI 12364 lm 127 97.2 W Type IV
VP-1-160L-100-3K7-4W-BC
3000 K 70 CRI 6297 lm 65 97.2 W Type 4W
VP-1-160L-100-3K7-5QW
3000 K 70 CRI 12659 lm 130 97.2 W Type VS
VP-1-160L-100-4K-4F
4000 K 70 CRI 12716 lm 131 97.2 W Type IV
VP-1-160L-100-4K7-2
4000 K 70 CRI 13963 lm 144 97.2 W Type II
VP-1-160L-100-4K7-2-BC
4000 K 70 CRI 6266 lm 64 97.2 W Type 2
VP-1-160L-100-4K7-3
4000 K 70 CRI 14109 lm 145 97.2 W Type III
VP-1-160L-100-4K7-3-BC
4000 K 70 CRI 7508 lm 77 97.2 W Type 3
VP-1-160L-100-4K7-4F-BC
4000 K 70 CRI 7504 lm 77 97.2 W Type 2
VP-1-160L-100-4K7-4W
4000 K 70 CRI 13847 lm 142 97.2 W Type IV
VP-1-160L-100-4K7-4W-BC
4000 K 70 CRI 6693 lm 69 97.2 W Type 4W
VP-1-160L-100-4K7-5QW
4000 K 70 CRI 14178 lm 146 97.2 W Type VS
VP-1-160L-100-5K-4F
5000 K 70 CRI 12728 lm 131 97.2 W Type IV
VP-1-160L-100-5K7-2
5000 K 70 CRI 14088 lm 145 97.2 W Type II
VP-1-160L-100-5K7-2-BC
5000 K 70 CRI 6305 lm 65 97.2 W Type 2
VP-1-160L-100-5K7-3
5000 K 70 CRI 14235 lm 146 97.2 W Type III
VP-1-160L-100-5K7-3-BC
5000 K 70 CRI 7560 lm 78 97.2 W Type 3
VP-1-160L-100-5K7-4F-BC
5000 K 70 CRI 7504 lm 77 97.2 W Type 2
VP-1-160L-100-5K7-4W
5000 K 70 CRI 13971 lm 144 97.2 W Type IV
VP-1-160L-100-5K7-4W-BC
5000 K 70 CRI 6740 lm 69 97.2 W Type 4W
VP-1-160L-100-5K7-5QW
5000 K 70 CRI 14304 lm 147 97.2 W Type VS
VP-1-160L-115-3K-4F
3000 K 70 CRI 12892 lm 115 111.9 W Type IV
VP-1-160L-115-3K7-2
3000 K 70 CRI 14343 lm 128 111.9 W Type II
VP-1-160L-115-3K7-2-BC
3000 K 70 CRI 8351 lm 75 111.9 W Type 2
VP-1-160L-115-3K7-3
3000 K 70 CRI 14493 lm 130 111.9 W Type III
VP-1-160L-115-3K7-3-BC
3000 K 70 CRI 10007 lm 89 111.9 W Type 3
VP-1-160L-115-3K7-4F-BC
3000 K 70 CRI 7672 lm 69 111.9 W Type 2
VP-1-160L-115-3K7-4W
3000 K 70 CRI 14224 lm 127 111.9 W Type IV
VP-1-160L-115-3K7-4W-BC
3000 K 70 CRI 8922 lm 80 111.9 W Type 4W
VP-1-160L-115-3K7-5QW
3000 K 70 CRI 14563 lm 130 111.9 W Type VS
VP-1-160L-115-4K-4F
4000 K 70 CRI 14636 lm 131 111.9 W Type IV
VP-1-160L-115-4K7-2
4000 K 70 CRI 16064 lm 144 111.9 W Type II
VP-1-160L-115-4K7-2-BC
4000 K 70 CRI 8685 lm 78 111.9 W Type 2
VP-1-160L-115-4K7-3
4000 K 70 CRI 16232 lm 145 111.9 W Type III
VP-1-160L-115-4K7-3-BC
4000 K 70 CRI 10407 lm 93 111.9 W Type 3
VP-1-160L-115-4K7-4F-BC
4000 K 70 CRI 8630 lm 77 111.9 W Type 2
VP-1-160L-115-4K7-4W
4000 K 70 CRI 15930 lm 142 111.9 W Type IV
VP-1-160L-115-4K7-4W-BC
4000 K 70 CRI 9279 lm 83 111.9 W Type 4W
VP-1-160L-115-4K7-5QW
4000 K 70 CRI 16311 lm 146 111.9 W Type VS
VP-1-160L-115-5K-4F
5000 K 70 CRI 14650 lm 131 111.9 W Type IV
VP-1-160L-115-5K7-2
5000 K 70 CRI 16207 lm 145 111.9 W Type II
VP-1-160L-115-5K7-2-BC
5000 K 70 CRI 8726 lm 78 111.9 W Type 2
VP-1-160L-115-5K7-3
5000 K 70 CRI 16377 lm 146 111.9 W Type III
VP-1-160L-115-5K7-3-BC
5000 K 70 CRI 10457 lm 93 111.9 W Type 3
VP-1-160L-115-5K7-4F-BC
5000 K 70 CRI 8630 lm 77 111.9 W Type 2
VP-1-160L-115-5K7-4W
5000 K 70 CRI 16073 lm 144 111.9 W Type IV
VP-1-160L-115-5K7-4W-BC
5000 K 70 CRI 9324 lm 83 111.9 W Type 4W
VP-1-160L-115-5K7-5QW
5000 K 70 CRI 16457 lm 147 111.9 W Type VS
VP-1-160L-135-3K-4F
3000 K 70 CRI 15239 lm 108 141.4 W Type IV
VP-1-160L-135-3K7-2
3000 K 70 CRI 16948 lm 128 132.2 W Type II
VP-1-160L-135-3K7-2-BC
3000 K 70 CRI 9912 lm 75 132.2 W Type 2
VP-1-160L-135-3K7-3
3000 K 70 CRI 17126 lm 130 132.2 W Type III
VP-1-160L-135-3K7-3-BC
3000 K 70 CRI 11878 lm 90 132.2 W Type 3
VP-1-160L-135-3K7-4F-BC
3000 K 70 CRI 9069 lm 69 132.2 W Type 2
VP-1-160L-135-3K7-4W
3000 K 70 CRI 16808 lm 127 132.2 W Type IV
VP-1-160L-135-3K7-4W-BC
3000 K 70 CRI 10591 lm 80 132.2 W Type 4W
VP-1-160L-135-3K7-5QW
3000 K 70 CRI 17209 lm 130 132.2 W Type VS
VP-1-160L-135-4K-4F
4000 K 70 CRI 17300 lm 122 141.4 W Type IV
VP-1-160L-135-4K7-2
4000 K 70 CRI 18982 lm 144 132.2 W Type II
VP-1-160L-135-4K7-2-BC
4000 K 70 CRI 10309 lm 78 132.2 W Type 2
VP-1-160L-135-4K7-3
4000 K 70 CRI 19181 lm 145 132.2 W Type III
VP-1-160L-135-4K7-3-BC
4000 K 70 CRI 12353 lm 93 132.2 W Type 3
VP-1-160L-135-4K7-4F-BC
4000 K 70 CRI 10203 lm 77 132.2 W Type 2
VP-1-160L-135-4K7-4W
4000 K 70 CRI 18825 lm 142 132.2 W Type IV
VP-1-160L-135-4K7-4W-BC
4000 K 70 CRI 11015 lm 83 132.2 W Type 4W
VP-1-160L-135-4K7-5QW
4000 K 70 CRI 19274 lm 146 132.2 W Type VS
VP-1-160L-135-5K-4F
5000 K 70 CRI 17317 lm 122 141.4 W Type IV
VP-1-160L-135-5K7-2
5000 K 70 CRI 19152 lm 145 132.2 W Type II
VP-1-160L-135-5K7-2-BC
5000 K 70 CRI 10358 lm 78 132.2 W Type 2
VP-1-160L-135-5K7-3
5000 K 70 CRI 19352 lm 146 132.2 W Type III
VP-1-160L-135-5K7-3-BC
5000 K 70 CRI 12413 lm 94 132.2 W Type 3
VP-1-160L-135-5K7-4F-BC
5000 K 70 CRI 10203 lm 77 132.2 W Type 2
VP-1-160L-135-5K7-4W
5000 K 70 CRI 18993 lm 144 132.2 W Type IV
VP-1-160L-135-5K7-4W-BC
5000 K 70 CRI 11067 lm 84 132.2 W Type 4W
VP-1-160L-135-5K7-5QW
5000 K 70 CRI 19446 lm 147 132.2 W Type VS
VP-1-160L-160-3K-4F
3000 K 70 CRI 18196 lm 115 157.8 W Type IV
VP-1-160L-160-3K7-2
3000 K 70 CRI 20228 lm 128 157.8 W Type II
VP-1-160L-160-3K7-2-BC
3000 K 70 CRI 11730 lm 88 157.8 W Type 2
VP-1-160L-160-3K7-3
3000 K 70 CRI 20440 lm 130 157.8 W Type III
VP-1-160L-160-3K7-4F-BC
3000 K 70 CRI 11006 lm 69 160.5 W Type 2
VP-1-160L-160-3K7-4W
3000 K 70 CRI 20060 lm 127 157.8 W Type IV
VP-1-160L-160-3K7-4W-BC
3000 K 70 CRI 12533 lm 94 157.8 W Type 4W
VP-1-160L-160-3K7-5QW
3000 K 70 CRI 20539 lm 130 157.8 W Type VS
VP-1-160L-160-4K-4F
4000 K 70 CRI 20656 lm 131 157.8 W Type IV
VP-1-160L-160-4K7-2
4000 K 70 CRI 22655 lm 144 157.8 W Type II
VP-1-160L-160-4K7-2-BC
4000 K 70 CRI 12199 lm 92 157.8 W Type 2
VP-1-160L-160-4K7-3
4000 K 70 CRI 22892 lm 145 157.8 W Type III
VP-1-160L-160-4K7-3-BC
4000 K 70 CRI 14618 lm 110 157.8 W Type 3
VP-1-160L-160-4K7-4F-BC
4000 K 70 CRI 12382 lm 77 160.5 W Type 2
VP-1-160L-160-4K7-4W
4000 K 70 CRI 22467 lm 142 157.8 W Type IV
VP-1-160L-160-4K7-4W-BC
4000 K 70 CRI 13034 lm 98 157.8 W Type 4W
VP-1-160L-160-4K7-5QW
4000 K 70 CRI 23004 lm 146 157.8 W Type VS
VP-1-160L-160-5K-4F
5000 K 70 CRI 20677 lm 131 157.8 W Type IV
VP-1-160L-160-5K7-2
5000 K 70 CRI 22858 lm 145 157.8 W Type II
VP-1-160L-160-5K7-2-BC
5000 K 70 CRI 12258 lm 92 157.8 W Type 2
VP-1-160L-160-5K7-3
5000 K 70 CRI 23097 lm 146 157.8 W Type III
VP-1-160L-160-5K7-3-BC
5000 K 70 CRI 14689 lm 110 157.8 W Type 3
VP-1-160L-160-5K7-4F-BC
5000 K 70 CRI 12382 lm 77 160.5 W Type 2
VP-1-160L-160-5K7-4W
5000 K 70 CRI 22668 lm 144 157.8 W Type IV
VP-1-160L-160-5K7-4W-BC
5000 K 70 CRI 13097 lm 98 157.8 W Type 4W
VP-1-160L-160-5K7-5QW
5000 K 70 CRI 23209 lm 147 157.8 W Type VS
VP-1-160L-35-3K-4F
3000 K 70 CRI 4023 lm 115 34.9 W Type IV
VP-1-160L-35-3K7-2
3000 K 70 CRI 5078 lm 145 34.9 W Type II
VP-1-160L-35-3K7-2-BC
3000 K 70 CRI 3115 lm 89 34.9 W Type 2
VP-1-160L-35-3K7-3
3000 K 70 CRI 5108 lm 146 34.9 W Type III
VP-1-160L-35-3K7-3-BC
3000 K 70 CRI 3732 lm 107 34.9 W Type 3
VP-1-160L-35-3K7-4F-BC
3000 K 70 CRI 2388 lm 68 34.9 W Type 2
VP-1-160L-35-3K7-4W
3000 K 70 CRI 5035 lm 144 34.9 W Type IV
VP-1-160L-35-3K7-4W-BC
3000 K 70 CRI 3328 lm 95 34.9 W Type 4W
VP-1-160L-35-3K7-5QW
3000 K 70 CRI 5146 lm 147 34.9 W Type VS
VP-1-160L-35-4K-4F
4000 K 70 CRI 4567 lm 131 34.9 W Type IV
VP-1-160L-35-4K7-2
4000 K 70 CRI 5396 lm 155 34.9 W Type II
VP-1-160L-35-4K7-2-BC
4000 K 70 CRI 3312 lm 95 34.9 W Type 2
VP-1-160L-35-4K7-3
4000 K 70 CRI 5428 lm 156 34.9 W Type III
VP-1-160L-35-4K7-3-BC
4000 K 70 CRI 3969 lm 114 34.9 W Type 3
VP-1-160L-35-4K7-4F-BC
4000 K 70 CRI 2687 lm 77 34.9 W Type 2
VP-1-160L-35-4K7-4W
4000 K 70 CRI 5351 lm 153 34.9 W Type IV
VP-1-160L-35-4K7-4W-BC
4000 K 70 CRI 3538 lm 101 34.9 W Type 4W
VP-1-160L-35-4K7-5QW
4000 K 70 CRI 5468 lm 157 34.9 W Type VS
VP-1-160L-35-5K-4F
5000 K 70 CRI 4572 lm 131 34.9 W Type IV
VP-1-160L-35-5K7-2
5000 K 70 CRI 5387 lm 154 34.9 W Type II
VP-1-160L-35-5K7-2-BC
5000 K 70 CRI 3333 lm 95 34.9 W Type 2
VP-1-160L-35-5K7-3
5000 K 70 CRI 5420 lm 155 34.9 W Type III
VP-1-160L-35-5K7-3-BC
5000 K 70 CRI 3996 lm 114 34.9 W Type 3
VP-1-160L-35-5K7-4F-BC
5000 K 70 CRI 2687 lm 77 34.9 W Type 2
VP-1-160L-35-5K7-4W
5000 K 70 CRI 5343 lm 153 34.9 W Type IV
VP-1-160L-35-5K7-4W-BC
5000 K 70 CRI 3562 lm 102 34.9 W Type 4W
VP-1-160L-35-5K7-5QW
5000 K 70 CRI 5460 lm 156 34.9 W Type VS
VP-1-160L-50-3K-4F
3000 K 70 CRI 5821 lm 115 50.5 W Type IV
VP-1-160L-50-3K7-2
3000 K 70 CRI 6469 lm 128 50.5 W Type II
VP-1-160L-50-3K7-2-BC
3000 K 70 CRI 3383 lm 67 50.5 W Type 2
VP-1-160L-50-3K7-3
3000 K 70 CRI 6537 lm 129 50.5 W Type III
VP-1-160L-50-3K7-3-BC
3000 K 70 CRI 4054 lm 80 50.5 W Type 3
VP-1-160L-50-3K7-4F-BC
3000 K 70 CRI 3467 lm 69 50.5 W Type 2
VP-1-160L-50-3K7-4W
3000 K 70 CRI 6416 lm 127 50.5 W Type IV
VP-1-160L-50-3K7-4W-BC
3000 K 70 CRI 3615 lm 72 50.5 W Type 4W
VP-1-160L-50-3K7-5QW
3000 K 70 CRI 6569 lm 130 50.5 W Type VS
VP-1-160L-50-4K-4F
4000 K 70 CRI 6609 lm 131 50.5 W Type IV
VP-1-160L-50-4K7-2
4000 K 70 CRI 7246 lm 143 50.5 W Type II
VP-1-160L-50-4K7-2-BC
4000 K 70 CRI 3598 lm 71 50.5 W Type 2
VP-1-160L-50-4K7-3
4000 K 70 CRI 7322 lm 145 50.5 W Type III
VP-1-160L-50-4K7-3-BC
4000 K 70 CRI 4312 lm 85 50.5 W Type 3
VP-1-160L-50-4K7-4F-BC
4000 K 70 CRI 3900 lm 77 50.5 W Type 2
VP-1-160L-50-4K7-4W
4000 K 70 CRI 7186 lm 142 50.5 W Type IV
VP-1-160L-50-4K7-4W-BC
4000 K 70 CRI 3843 lm 76 50.5 W Type 4W
VP-1-160L-50-4K7-5QW
4000 K 70 CRI 7357 lm 146 50.5 W Type VS
VP-1-160L-50-5K-4F
5000 K 70 CRI 6615 lm 131 50.5 W Type IV
VP-1-160L-50-5K7-2
5000 K 70 CRI 7310 lm 145 50.5 W Type II
VP-1-160L-50-5K7-2-BC
5000 K 70 CRI 3620 lm 72 50.5 W Type 2
VP-1-160L-50-5K7-3
5000 K 70 CRI 7387 lm 146 50.5 W Type III
VP-1-160L-50-5K7-3-BC
5000 K 70 CRI 4341 lm 86 50.5 W Type 3
VP-1-160L-50-5K7-4F-BC
5000 K 70 CRI 3900 lm 77 50.5 W Type 2
VP-1-160L-50-5K7-4W
5000 K 70 CRI 7250 lm 144 50.5 W Type IV
VP-1-160L-50-5K7-4W-BC
5000 K 70 CRI 3870 lm 77 50.5 W Type 4W
VP-1-160L-50-5K7-5QW
5000 K 70 CRI 7423 lm 147 50.5 W Type VS
VP-1-160L-75-3K-4F
3000 K 70 CRI 8305 lm 115 72.1 W Type IV
VP-1-160L-75-3K7-2
3000 K 70 CRI 9244 lm 128 72.1 W Type II
VP-1-160L-75-3K7-2-BC
3000 K 70 CRI 4880 lm 68 72.1 W Type 2
VP-1-160L-75-3K7-3
3000 K 70 CRI 9340 lm 130 72.1 W Type III
VP-1-160L-75-3K7-3-BC
3000 K 70 CRI 5848 lm 81 72.1 W Type 3
VP-1-160L-75-3K7-4F-BC
3000 K 70 CRI 4942 lm 69 72.1 W Type 2
VP-1-160L-75-3K7-4W
3000 K 70 CRI 9167 lm 127 72.1 W Type IV
VP-1-160L-75-3K7-4W-BC
3000 K 70 CRI 5214 lm 72 72.1 W Type 4W
VP-1-160L-75-3K7-5QW
3000 K 70 CRI 9386 lm 130 72.1 W Type VS
VP-1-160L-75-4K-4F
4000 K 70 CRI 9429 lm 131 72.1 W Type IV
VP-1-160L-75-4K7-2
4000 K 70 CRI 10353 lm 144 72.1 W Type II
VP-1-160L-75-4K7-2-BC
4000 K 70 CRI 5189 lm 72 72.1 W Type 2
VP-1-160L-75-4K7-3
4000 K 70 CRI 10461 lm 145 72.1 W Type III
VP-1-160L-75-4K7-3-BC
4000 K 70 CRI 6218 lm 86 72.1 W Type 3
VP-1-160L-75-4K7-4F-BC
4000 K 70 CRI 5560 lm 77 72.1 W Type 2
VP-1-160L-75-4K7-4W
4000 K 70 CRI 10267 lm 142 72.1 W Type IV
VP-1-160L-75-4K7-4W-BC
4000 K 70 CRI 5543 lm 77 72.1 W Type 4W
VP-1-160L-75-4K7-5QW
4000 K 70 CRI 10512 lm 146 72.1 W Type VS
VP-1-160L-75-5K-4F
5000 K 70 CRI 9438 lm 131 72.1 W Type IV
VP-1-160L-75-5K7-2
5000 K 70 CRI 10445 lm 145 72.1 W Type II
VP-1-160L-75-5K7-2-BC
5000 K 70 CRI 5221 lm 72 72.1 W Type 2
VP-1-160L-75-5K7-3
5000 K 70 CRI 10555 lm 146 72.1 W Type III
VP-1-160L-75-5K7-3-BC
5000 K 70 CRI 6261 lm 87 72.1 W Type 3
VP-1-160L-75-5K7-4F-BC
5000 K 70 CRI 5560 lm 77 72.1 W Type 2
VP-1-160L-75-5K7-4W
5000 K 70 CRI 10359 lm 144 72.1 W Type IV
VP-1-160L-75-5K7-4W-BC
5000 K 70 CRI 5582 lm 77 72.1 W Type 4W
VP-1-160L-75-5K7-5QW
5000 K 70 CRI 10606 lm 147 72.1 W Type VS
VP-1-36L-105-3K7-2
3000 K 70 CRI 11265 lm 104 108.2 W Type II
VP-1-36L-105-3K7-3
3000 K 70 CRI 11250 lm 104 108.2 W Type III
VP-1-36L-105-3K7-4F
3000 K 70 CRI 11027 lm 102 108.2 W Type IV
VP-1-36L-105-3K7-4W
3000 K 70 CRI 9877 lm 91 108.2 W Type IV
VP-1-36L-105-3K7-5QM
3000 K 70 CRI 11267 lm 104 108.2 W Type VS
VP-1-36L-105-3K7-5QN
3000 K 70 CRI 11784 lm 109 108.2 W Type VS
VP-1-36L-105-3K7-5QW
3000 K 70 CRI 10788 lm 100 108.2 W Type VS
VP-1-36L-105-3K7-5RW
3000 K 70 CRI 10884 lm 101 108.2 W Type 5RW
VP-1-36L-105-3K7-CL
3000 K 70 CRI 11344 lm 105 108.2 W N.A.
VP-1-36L-105-3K7-CR
3000 K 70 CRI 11378 lm 105 108.2 W N.A.
VP-1-36L-105-3K7-FR
3000 K 70 CRI 11906 lm 110 108.2 W Type II
VP-1-36L-105-3K7-TC
VP-1-36L-105-4K7-2
4000 K 70 CRI 12616 lm 117 108.2 W Type II
VP-1-36L-105-4K7-3
4000 K 70 CRI 12600 lm 116 108.2 W Type III
VP-1-36L-105-4K7-4F
VP-1-36L-105-4K7-4W
4000 K 70 CRI 11062 lm 102 108.2 W Type IV
VP-1-36L-105-4K7-5QM
4000 K 70 CRI 12619 lm 117 108.2 W Type VS
VP-1-36L-105-4K7-5QN
4000 K 70 CRI 13198 lm 122 108.2 W Type VS
VP-1-36L-105-4K7-5QW
4000 K 70 CRI 12082 lm 112 108.2 W Type VS
VP-1-36L-105-4K7-5RW
4000 K 70 CRI 11210 lm 104 108.2 W Type 5RW
VP-1-36L-105-4K7-CL
4000 K 70 CRI 12706 lm 117 108.2 W N.A.
VP-1-36L-105-4K7-CR
4000 K 70 CRI 12743 lm 118 108.2 W N.A.
VP-1-36L-105-4K7-FR
4000 K 70 CRI 13334 lm 123 108.2 W Type II
VP-1-36L-105-4K7-TC
5000 K 70 CRI 11386 lm 105 108.2 W Type III
VP-1-36L-105-5K7-2
5000 K 70 CRI 12743 lm 118 108.2 W Type II
VP-1-36L-105-5K7-3
5000 K 70 CRI 12726 lm 118 108.2 W Type III
VP-1-36L-105-5K7-4F
VP-1-36L-105-5K7-4W
5000 K 70 CRI 11173 lm 103 108.2 W Type IV
VP-1-36L-105-5K7-5QM
5000 K 70 CRI 12745 lm 118 108.2 W Type VS
VP-1-36L-105-5K7-5QN
5000 K 70 CRI 13330 lm 123 108.2 W Type VS
VP-1-36L-105-5K7-5QW
5000 K 70 CRI 12203 lm 113 108.2 W Type VS
VP-1-36L-105-5K7-5RW
5000 K 70 CRI 10960 lm 101 108.2 W Type 5RW
VP-1-36L-105-5K7-CL
5000 K 70 CRI 12833 lm 119 108.2 W N.A.
VP-1-36L-105-5K7-CR
5000 K 70 CRI 12871 lm 119 108.2 W N.A.
VP-1-36L-105-5K7-FR
5000 K 70 CRI 13468 lm 124 108.2 W Type II
VP-1-36L-105-5K7-TC
VP-1-36L-120-3K7-2
VP-1-36L-120-3K7-3
VP-1-36L-120-3K7-4F
3000 K 70 CRI 11983 lm 99 120.9 W Type IV
VP-1-36L-120-3K7-4W
3000 K 70 CRI 10733 lm 89 120.9 W Type IV
VP-1-36L-120-3K7-5QM
3000 K 70 CRI 12235 lm 101 120.9 W Type VS
VP-1-36L-120-3K7-5QN
3000 K 70 CRI 12806 lm 106 120.9 W Type VS
VP-1-36L-120-3K7-5QW
3000 K 70 CRI 11723 lm 97 120.9 W Type VS
VP-1-36L-120-3K7-5RW
3000 K 70 CRI 12316 lm 102 120.9 W Type 5RW
VP-1-36L-120-3K7-CL
3000 K 70 CRI 12328 lm 102 120.9 W N.A.
VP-1-36L-120-3K7-CR
3000 K 70 CRI 12389 lm 102 120.9 W N.A.
VP-1-36L-120-3K7-FR
3000 K 70 CRI 12937 lm 107 120.9 W Type II
VP-1-36L-120-3K7-TC
5000 K 70 CRI 13791 lm 114 120.9 W Type III
VP-1-36L-120-4K7-2
VP-1-36L-120-4K7-3
VP-1-36L-120-4K7-4F
4000 K 70 CRI 13388 lm 111 120.9 W Type IV
VP-1-36L-120-4K7-4W
3000 K 70 CRI 11992 lm 99 120.9 W Type IV
VP-1-36L-120-4K7-5QM
4000 K 70 CRI 13671 lm 113 120.9 W Type VS
VP-1-36L-120-4K7-5QN
4000 K 70 CRI 14308 lm 118 120.9 W Type VS
VP-1-36L-120-4K7-5QW
4000 K 70 CRI 13098 lm 108 120.9 W Type VS
VP-1-36L-120-4K7-5RW
4000 K 70 CRI 12685 lm 105 120.9 W Type 5RW
VP-1-36L-120-4K7-CL
4000 K 70 CRI 13774 lm 114 120.9 W N.A.
VP-1-36L-120-4K7-CR
4000 K 70 CRI 13842 lm 114 120.9 W N.A.
VP-1-36L-120-4K7-FR
4000 K 70 CRI 14455 lm 120 120.9 W Type II
VP-1-36L-120-4K7-TC
4000 K 70 CRI 12369 lm 102 120.9 W Type III
VP-1-36L-120-5K7-2
VP-1-36L-120-5K7-3
VP-1-36L-120-5K7-4F
5000 K 70 CRI 13522 lm 112 120.9 W Type IV
VP-1-36L-120-5K7-4W
5000 K 70 CRI 12112 lm 100 120.9 W Type IV
VP-1-36L-120-5K7-5QM
5000 K 70 CRI 13807 lm 114 120.9 W Type VS
VP-1-36L-120-5K7-5QN
5000 K 70 CRI 14451 lm 120 120.9 W Type VS
VP-1-36L-120-5K7-5QW
5000 K 70 CRI 13229 lm 109 120.9 W Type VS
VP-1-36L-120-5K7-5RW
5000 K 70 CRI 12402 lm 103 120.9 W Type 5RW
VP-1-36L-120-5K7-CL
5000 K 70 CRI 13912 lm 115 120.9 W N.A.
VP-1-36L-120-5K7-CR
5000 K 70 CRI 13980 lm 116 120.9 W N.A.
VP-1-36L-120-5K7-FR
5000 K 70 CRI 14600 lm 121 120.9 W Type II
VP-1-36L-120-5K7-TC
VP-1-36L-39-3K7-2
3000 K 70 CRI 4984 lm 126 39.6 W Type II
VP-1-36L-39-3K7-3
3000 K 70 CRI 5091 lm 129 39.6 W Type III
VP-1-36L-39-3K7-4F
3000 K 70 CRI 4879 lm 123 39.6 W Type IV
VP-1-36L-39-3K7-4W
3000 K 70 CRI 4370 lm 110 39.6 W Type IV
VP-1-36L-39-3K7-5QM
3000 K 70 CRI 4471 lm 113 39.6 W Type VS
VP-1-36L-39-3K7-5QN
3000 K 70 CRI 5214 lm 132 39.6 W Type VS
VP-1-36L-39-3K7-5QW
3000 K 70 CRI 4773 lm 121 39.6 W Type VS
VP-1-36L-39-3K7-5RW
3000 K 70 CRI 4010 lm 101 39.6 W Type 5RW
VP-1-36L-39-3K7-CL
3000 K 70 CRI 5020 lm 127 39.6 W N.A.
VP-1-36L-39-3K7-CR
3000 K 70 CRI 4904 lm 124 39.6 W N.A.
VP-1-36L-39-3K7-FR
3000 K 70 CRI 5268 lm 133 39.6 W Type II
VP-1-36L-39-3K7-TC
3000 K 70 CRI 4516 lm 114 39.6 W Type III
VP-1-36L-39-4K7-2
4000 K 70 CRI 5582 lm 141 39.6 W Type II
VP-1-36L-39-4K7-3
4000 K 70 CRI 5702 lm 144 39.6 W Type III
VP-1-36L-39-4K7-4F
4000 K 70 CRI 5465 lm 138 39.6 W Type IV
VP-1-36L-39-4K7-4W
4000 K 70 CRI 4895 lm 124 39.6 W Type IV
VP-1-36L-39-4K7-5QM
4000 K 70 CRI 5008 lm 126 39.6 W Type VS
VP-1-36L-39-4K7-5QN
4000 K 70 CRI 5840 lm 147 39.6 W Type VS
VP-1-36L-39-4K7-5QW
4000 K 70 CRI 5346 lm 135 39.6 W Type VS
VP-1-36L-39-4K7-5RW
4000 K 70 CRI 4130 lm 104 39.6 W Type 5RW
VP-1-36L-39-4K7-CL
4000 K 70 CRI 5622 lm 142 39.6 W N.A.
VP-1-36L-39-4K7-CR
4000 K 70 CRI 5493 lm 139 39.6 W N.A.
VP-1-36L-39-4K7-FR
4000 K 70 CRI 5900 lm 149 39.6 W Type II
VP-1-36L-39-4K7-TC
4000 K 70 CRI 5049 lm 127 39.6 W Type III
VP-1-36L-39-5K7-2
5000 K 70 CRI 5638 lm 142 39.6 W Type II
VP-1-36L-39-5K7-3
5000 K 70 CRI 5759 lm 145 39.6 W Type III
VP-1-36L-39-5K7-4F
VP-1-36L-39-5K7-4W
5000 K 70 CRI 4944 lm 125 39.6 W Type IV
VP-1-36L-39-5K7-5QM
5000 K 70 CRI 5058 lm 128 39.6 W Type VS
VP-1-36L-39-5K7-5QN
5000 K 70 CRI 5898 lm 149 39.6 W Type VS
VP-1-36L-39-5K7-5QW
5000 K 70 CRI 5400 lm 136 39.6 W Type VS
VP-1-36L-39-5K7-5RW
5000 K 70 CRI 4038 lm 102 39.6 W Type 5RW
VP-1-36L-39-5K7-CL
5000 K 70 CRI 5678 lm 143 39.6 W N.A.
VP-1-36L-39-5K7-CR
5000 K 70 CRI 5548 lm 140 39.6 W N.A.
VP-1-36L-39-5K7-FR
5000 K 70 CRI 5959 lm 150 39.6 W Type II
VP-1-36L-39-5K7-TC
5000 K 70 CRI 9455 lm 113 83.6 W Type III
VP-1-36L-55-3K7-2
3000 K 70 CRI 6779 lm 119 56.8 W Type II
VP-1-36L-55-3K7-3
3000 K 70 CRI 6771 lm 119 56.8 W Type III
VP-1-36L-55-3K7-4F
3000 K 70 CRI 6636 lm 117 56.8 W Type IV
VP-1-36L-55-3K7-4W
3000 K 70 CRI 5944 lm 105 56.8 W Type IV
VP-1-36L-55-3K7-5QM
3000 K 70 CRI 6796 lm 120 56.8 W Type VS
VP-1-36L-55-3K7-5QN
3000 K 70 CRI 7091 lm 125 56.8 W Type VS
VP-1-36L-55-3K7-5QW
3000 K 70 CRI 6492 lm 114 56.8 W Type VS
VP-1-36L-55-3K7-5RW
3000 K 70 CRI 5728 lm 101 56.8 W Type 5RW
VP-1-36L-55-3K7-CL
3000 K 70 CRI 6827 lm 120 56.8 W N.A.
VP-1-36L-55-3K7-CR
3000 K 70 CRI 6866 lm 121 56.8 W N.A.
VP-1-36L-55-3K7-FR
3000 K 70 CRI 7164 lm 126 56.8 W Type II
VP-1-36L-55-3K7-TC
3000 K 70 CRI 6144 lm 108 56.8 W Type III
VP-1-36L-55-4K7-2
4000 K 70 CRI 7592 lm 134 56.8 W Type II
VP-1-36L-55-4K7-3
4000 K 70 CRI 7583 lm 134 56.8 W Type III
VP-1-36L-55-4K7-4F
VP-1-36L-55-4K7-4W
4000 K 70 CRI 6657 lm 117 56.8 W Type IV
VP-1-36L-55-4K7-5QM
4000 K 70 CRI 7612 lm 134 56.8 W Type VS
VP-1-36L-55-4K7-5QN
4000 K 70 CRI 7942 lm 140 56.8 W Type VS
VP-1-36L-55-4K7-5QW
4000 K 70 CRI 7271 lm 128 56.8 W Type VS
VP-1-36L-55-4K7-5RW
4000 K 70 CRI 5900 lm 104 56.8 W Type 5RW
VP-1-36L-55-4K7-CL
4000 K 70 CRI 7646 lm 135 56.8 W N.A.
VP-1-36L-55-4K7-CR
4000 K 70 CRI 7690 lm 135 56.8 W N.A.
VP-1-36L-55-4K7-FR
4000 K 70 CRI 8024 lm 141 56.8 W Type II
VP-1-36L-55-4K7-TC
4000 K 70 CRI 6882 lm 121 56.8 W Type III
VP-1-36L-55-5K7-2
5000 K 70 CRI 7668 lm 135 56.8 W Type II
VP-1-36L-55-5K7-3
5000 K 70 CRI 7659 lm 135 56.8 W Type III
VP-1-36L-55-5K7-4F
VP-1-36L-55-5K7-4W
5000 K 70 CRI 6724 lm 118 56.8 W Type IV
VP-1-36L-55-5K7-5QM
5000 K 70 CRI 7688 lm 135 56.8 W Type VS
VP-1-36L-55-5K7-5QN
5000 K 70 CRI 8022 lm 141 56.8 W Type VS
VP-1-36L-55-5K7-5QW
5000 K 70 CRI 7343 lm 129 56.8 W Type VS
VP-1-36L-55-5K7-5RW
5000 K 70 CRI 5768 lm 102 56.8 W Type 5RW
VP-1-36L-55-5K7-CL
5000 K 70 CRI 7722 lm 136 56.8 W N.A.
VP-1-36L-55-5K7-CR
5000 K 70 CRI 7767 lm 137 56.8 W N.A.
VP-1-36L-55-5K7-FR
5000 K 70 CRI 8104 lm 143 56.8 W Type II
VP-1-36L-55-5K7-TC
5000 K 70 CRI 6950 lm 122 56.8 W Type III
VP-1-36L-85-3K7-2
3000 K 70 CRI 9221 lm 110 83.6 W Type II
VP-1-36L-85-3K7-3
3000 K 70 CRI 9214 lm 110 83.6 W Type III
VP-1-36L-85-3K7-4F
3000 K 70 CRI 9026 lm 108 83.6 W Type IV
VP-1-36L-85-3K7-4W
3000 K 70 CRI 8085 lm 97 83.6 W Type IV
VP-1-36L-85-3K7-5QM
3000 K 70 CRI 9255 lm 111 83.6 W Type VS
VP-1-36L-85-3K7-5QN
3000 K 70 CRI 9646 lm 115 83.6 W Type VS
VP-1-36L-85-3K7-5QW
3000 K 70 CRI 8831 lm 106 83.6 W Type VS
VP-1-36L-85-3K7-5RW
3000 K 70 CRI 8879 lm 106 83.6 W Type 5RW
VP-1-36L-85-3K7-CL
3000 K 70 CRI 9286 lm 111 83.6 W N.A.
VP-1-36L-85-3K7-CR
3000 K 70 CRI 9367 lm 112 83.6 W N.A.
VP-1-36L-85-3K7-FR
3000 K 70 CRI 9746 lm 117 83.6 W Type II
VP-1-36L-85-3K7-TC
VP-1-36L-85-4K7-2
4000 K 70 CRI 10328 lm 124 83.6 W Type II
VP-1-36L-85-4K7-3
4000 K 70 CRI 10320 lm 123 83.6 W Type III
VP-1-36L-85-4K7-4F
VP-1-36L-85-4K7-4W
4000 K 70 CRI 9055 lm 108 83.6 W Type IV
VP-1-36L-85-4K7-5QM
4000 K 70 CRI 10366 lm 124 83.6 W Type VS
VP-1-36L-85-4K7-5QN
4000 K 70 CRI 10804 lm 129 83.6 W Type VS
VP-1-36L-85-4K7-5QW
4000 K 70 CRI 9890 lm 118 83.6 W Type VS
VP-1-36L-85-4K7-5RW
4000 K 70 CRI 9145 lm 109 83.6 W Type 5RW
VP-1-36L-85-4K7-CL
4000 K 70 CRI 10401 lm 124 83.6 W N.A.
VP-1-36L-85-4K7-CR
4000 K 70 CRI 10491 lm 125 83.6 W N.A.
VP-1-36L-85-4K7-FR
4000 K 70 CRI 10915 lm 131 83.6 W Type II
VP-1-36L-85-4K7-TC
5000 K 70 CRI 9320 lm 111 83.6 W Type III
VP-1-36L-85-5K7-2
5000 K 70 CRI 10431 lm 125 83.6 W Type II
VP-1-36L-85-5K7-3
5000 K 70 CRI 10423 lm 125 83.6 W Type III
VP-1-36L-85-5K7-4F
VP-1-36L-85-5K7-4W
5000 K 70 CRI 9146 lm 109 83.6 W Type IV
VP-1-36L-85-5K7-5QM
5000 K 70 CRI 10469 lm 125 83.6 W Type VS
VP-1-36L-85-5K7-5QN
5000 K 70 CRI 10912 lm 131 83.6 W Type VS
VP-1-36L-85-5K7-5QW
5000 K 70 CRI 9989 lm 119 83.6 W Type VS
VP-1-36L-85-5K7-5RW
5000 K 70 CRI 8941 lm 107 83.6 W Type 5RW
VP-1-36L-85-5K7-CL
5000 K 70 CRI 10505 lm 126 83.6 W N.A.
VP-1-36L-85-5K7-CR
5000 K 70 CRI 10596 lm 127 83.6 W N.A.
VP-1-36L-85-5K7-FR
5000 K 70 CRI 11024 lm 132 83.6 W Type II
VP-1-36L-85-5K7-TC
VP1-160L-160-3K7-3-BC