- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Area, Site & Roadway
- Viper Area Size 2
Item Added to Your Cart!
Viper Area Size 2
By Beacon
Viper Area Size 2
By Beacon
The Viper is an extremely versatile area/site luminaire which blends design, performance and technology. This product offers a variety of IES distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Arm, Universal Arm, Adjustable Arm, Mast Arm, Decorative Arm, Knuckle, Trunnion, Wall
- Distribution options include: Auto Front Row, Type 2, Type 3, Type 4 Forward, Type 4 Wide, Type 5 Narrow, Type 5 Medium, Type 5 Wide, Type 5 Rectangular, Corner Optic, and Tennis Court
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating |
|
Wattage | 115 W - 315 W |
Certifications and Compliance
Certified Listed | UL Listed |
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (369)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-2-320L-145-3K-4F
|
3000 K | 70 CRI | 17297 lm | 115 | 150 W | Type IV | |
VP-2-320L-145-3K7-2
|
3000 K | 70 CRI | 19228 lm | 128 | 150 W | Type II | |
VP-2-320L-145-3K7-2-BC
|
3000 K | 70 CRI | 13240 lm | 93 | 143 W | Type 2 | |
VP-2-320L-145-3K7-3
|
3000 K | 70 CRI | 19430 lm | 130 | 150 W | Type III | |
VP-2-320L-145-3K7-3-BC
|
3000 K | 70 CRI | 11644 lm | 81 | 143 W | Type 3 | |
VP-2-320L-145-3K7-4-BC
|
3000 K | 70 CRI | 10916 lm | 76 | 143 W | Type 4W | |
VP-2-320L-145-3K7-4F-BC
|
3000 K | 70 CRI | 10291 lm | 69 | 150 W | Type 2 | |
VP-2-320L-145-3K7-4W
|
3000 K | 70 CRI | 19069 lm | 127 | 150 W | Type IV | |
VP-2-320L-145-3K7-5QW
|
3000 K | 70 CRI | 19524 lm | 130 | 150 W | Type VS | |
VP-2-320L-145-4K-4F
|
4000 K | 70 CRI | 19636 lm | 131 | 150 W | Type IV | |
VP-2-320L-145-4K7-2
|
4000 K | 70 CRI | 21536 lm | 144 | 150 W | Type II | |
VP-2-320L-145-4K7-2-BC
|
4000 K | 70 CRI | 13795 lm | 96 | 143 W | Type 2 | |
VP-2-320L-145-4K7-3
|
4000 K | 70 CRI | 21761 lm | 145 | 150 W | Type III | |
VP-2-320L-145-4K7-3-BC
|
4000 K | 70 CRI | 12131 lm | 85 | 143 W | Type 3 | |
VP-2-320L-145-4K7-4-BC
|
4000 K | 70 CRI | 11373 lm | 80 | 143 W | Type 4W | |
VP-2-320L-145-4K7-4F-BC
|
4000 K | 70 CRI | 11577 lm | 77 | 150 W | Type 2 | |
VP-2-320L-145-4K7-4W
|
4000 K | 70 CRI | 21357 lm | 142 | 150 W | Type IV | |
VP-2-320L-145-4K7-5QW
|
4000 K | 70 CRI | 21867 lm | 146 | 150 W | Type VS | |
VP-2-320L-145-5K-4F
|
5000 K | 70 CRI | 19655 lm | 131 | 150 W | Type IV | |
VP-2-320L-145-5K7-2
|
5000 K | 70 CRI | 21728 lm | 145 | 150 W | Type II | |
VP-2-320L-145-5K7-2-BC
|
5000 K | 70 CRI | 13864 lm | 97 | 143 W | Type 2 | |
VP-2-320L-145-5K7-3
|
5000 K | 70 CRI | 21956 lm | 146 | 150 W | Type III | |
VP-2-320L-145-5K7-3-BC
|
5000 K | 70 CRI | 12192 lm | 85 | 143 W | Type 3 | |
VP-2-320L-145-5K7-4-BC
|
5000 K | 70 CRI | 11430 lm | 80 | 168 W | Type 4W | |
VP-2-320L-145-5K7-4F-BC
|
5000 K | 70 CRI | 11577 lm | 77 | 150 W | Type 2 | |
VP-2-320L-145-5K7-4W
|
5000 K | 70 CRI | 21548 lm | 144 | 150 W | Type IV | |
VP-2-320L-145-5K7-5QW
|
5000 K | 70 CRI | 22062 lm | 147 | 150 W | Type VS | |
VP-2-320L-170-3K-4F
|
3000 K | 70 CRI | 19232 lm | 115 | 166.8 W | Type IV | |
VP-2-320L-170-3K7-2
|
3000 K | 70 CRI | 21385 lm | 128 | 166.8 W | Type II | |
VP-2-320L-170-3K7-2-BC
|
3000 K | 70 CRI | 15409 lm | 92 | 168 W | Type 2 | |
VP-2-320L-170-3K7-3
|
3000 K | 70 CRI | 21609 lm | 130 | 166.8 W | Type III | |
VP-2-320L-170-3K7-3-BC
|
3000 K | 70 CRI | 13550 lm | 81 | 168 W | Type 3 | |
VP-2-320L-170-3K7-4-BC
|
3000 K | 70 CRI | 12704 lm | 76 | 168 W | Type 4W | |
VP-2-320L-170-3K7-4F-BC
|
3000 K | 70 CRI | 11436 lm | 67 | 170 W | Type 2 | |
VP-2-320L-170-3K7-4W
|
3000 K | 70 CRI | 21207 lm | 127 | 166.8 W | Type IV | |
VP-2-320L-170-3K7-5QW
|
3000 K | 70 CRI | 21714 lm | 130 | 166.8 W | Type VS | |
VP-2-320L-170-4K-4F
|
4000 K | 70 CRI | 21833 lm | 131 | 166.8 W | Type IV | |
VP-2-320L-170-4K7-2
|
4000 K | 70 CRI | 23951 lm | 144 | 166.8 W | Type II | |
VP-2-320L-170-4K7-2-BC
|
4000 K | 70 CRI | 16055 lm | 96 | 168 W | Type 2 | |
VP-2-320L-170-4K7-3
|
4000 K | 70 CRI | 24202 lm | 145 | 166.8 W | Type III | |
VP-2-320L-170-4K7-3-BC
|
4000 K | 70 CRI | 14119 lm | 84 | 168 W | Type 3 | |
VP-2-320L-170-4K7-4-BC
|
4000 K | 70 CRI | 13236 lm | 79 | 168 W | Type 4W | |
VP-2-320L-170-4K7-4F-BC
|
4000 K | 70 CRI | 12865 lm | 76 | 170 W | Type 2 | |
VP-2-320L-170-4K7-4W
|
4000 K | 70 CRI | 23752 lm | 142 | 166.8 W | Type IV | |
VP-2-320L-170-4K7-5QW
|
4000 K | 70 CRI | 24319 lm | 146 | 166.8 W | Type VS | |
VP-2-320L-170-5K-4F
|
5000 K | 70 CRI | 21854 lm | 131 | 166.8 W | Type IV | |
VP-2-320L-170-5K7-2
|
5000 K | 70 CRI | 24165 lm | 145 | 166.8 W | Type II | |
VP-2-320L-170-5K7-2-BC
|
5000 K | 70 CRI | 16135 lm | 96 | 168 W | Type 2 | |
VP-2-320L-170-5K7-3
|
5000 K | 70 CRI | 24418 lm | 146 | 166.8 W | Type III | |
VP-2-320L-170-5K7-3-BC
|
5000 K | 70 CRI | 14189 lm | 84 | 168 W | Type 3 | |
VP-2-320L-170-5K7-4-BC
|
5000 K | 70 CRI | 13302 lm | 79 | 168 W | Type 4W | |
VP-2-320L-170-5K7-4F-BC
|
5000 K | 70 CRI | 12865 lm | 76 | 170 W | Type 2 | |
VP-2-320L-170-5K7-4W
|
5000 K | 70 CRI | 23965 lm | 144 | 166.8 W | Type IV | |
VP-2-320L-170-5K7-5QW
|
5000 K | 70 CRI | 24536 lm | 147 | 166.8 W | Type VS | |
VP-2-320L-185-3K-4F
|
3000 K | 70 CRI | 21411 lm | 115 | 185.7 W | Type IV | |
VP-2-320L-185-3K7-2
|
3000 K | 70 CRI | 23811 lm | 128 | 185.7 W | Type II | |
VP-2-320L-185-3K7-2-BC
|
3000 K | 70 CRI | 16798 lm | 91 | 185 W | Type 2 | |
VP-2-320L-185-3K7-3
|
3000 K | 70 CRI | 24060 lm | 130 | 185.7 W | Type III | |
VP-2-320L-185-3K7-3-BC
|
3000 K | 70 CRI | 14772 lm | 80 | 185 W | Type 3 | |
VP-2-320L-185-3K7-4-BC
|
3000 K | 70 CRI | 13849 lm | 75 | 185 W | Type 4W | |
VP-2-320L-185-3K7-4F-BC
|
3000 K | 70 CRI | 12735 lm | 69 | 185.7 W | Type 2 | |
VP-2-320L-185-3K7-4W
|
3000 K | 70 CRI | 23613 lm | 127 | 185.7 W | Type IV | |
VP-2-320L-185-3K7-5QW
|
3000 K | 70 CRI | 24177 lm | 130 | 185.7 W | Type VS | |
VP-2-320L-185-4K-4F
|
4000 K | 70 CRI | 24307 lm | 131 | 185.7 W | Type IV | |
VP-2-320L-185-4K7-2
|
4000 K | 70 CRI | 26668 lm | 144 | 185.7 W | Type II | |
VP-2-320L-185-4K7-2-BC
|
4000 K | 70 CRI | 17502 lm | 95 | 185 W | Type 2 | |
VP-2-320L-185-4K7-3
|
4000 K | 70 CRI | 26947 lm | 145 | 185.7 W | Type III | |
VP-2-320L-185-4K7-3-BC
|
4000 K | 70 CRI | 15391 lm | 83 | 185 W | Type 3 | |
VP-2-320L-185-4K7-4-BC
|
4000 K | 70 CRI | 14429 lm | 78 | 185 W | Type 4W | |
VP-2-320L-185-4K7-4F-BC
|
4000 K | 70 CRI | 14326 lm | 77 | 185.7 W | Type 2 | |
VP-2-320L-185-4K7-4W
|
4000 K | 70 CRI | 26447 lm | 142 | 185.7 W | Type IV | |
VP-2-320L-185-4K7-5QW
|
4000 K | 70 CRI | 27078 lm | 146 | 185.7 W | Type VS | |
VP-2-320L-185-5K-4F
|
5000 K | 70 CRI | 24331 lm | 131 | 185.7 W | Type IV | |
VP-2-320L-185-5K7-2
|
5000 K | 70 CRI | 26906 lm | 145 | 185.7 W | Type II | |
VP-2-320L-185-5K7-2-BC
|
5000 K | 70 CRI | 17590 lm | 95 | 185 W | Type 2 | |
VP-2-320L-185-5K7-3
|
5000 K | 70 CRI | 27188 lm | 146 | 185.7 W | Type III | |
VP-2-320L-185-5K7-3-BC
|
5000 K | 70 CRI | 15469 lm | 84 | 185 W | Type 3 | |
VP-2-320L-185-5K7-4-BC
|
5000 K | 70 CRI | 14501 lm | 78 | 185 W | Type 4W | |
VP-2-320L-185-5K7-4F-BC
|
5000 K | 70 CRI | 14326 lm | 77 | 185.7 W | Type 2 | |
VP-2-320L-185-5K7-4W
|
5000 K | 70 CRI | 26683 lm | 144 | 185.7 W | Type IV | |
VP-2-320L-185-5K7-5QW
|
5000 K | 70 CRI | 27320 lm | 147 | 185.7 W | Type VS | |
VP-2-320L-210-3K-4F
|
3000 K | 70 CRI | 24916 lm | 115 | 216.2 W | Type IV | |
VP-2-320L-210-3K7-2
|
3000 K | 70 CRI | 27719 lm | 128 | 216.2 W | Type II | |
VP-2-320L-210-3K7-2-BC
|
3000 K | 70 CRI | 18833 lm | 90 | 210 W | Type 2 | |
VP-2-320L-210-3K7-3
|
3000 K | 70 CRI | 28010 lm | 130 | 216.2 W | Type III | |
VP-2-320L-210-3K7-3-BC
|
3000 K | 70 CRI | 16561 lm | 79 | 210 W | Type 3 | |
VP-2-320L-210-3K7-4-BC
|
3000 K | 70 CRI | 15527 lm | 74 | 210 W | Type 4W | |
VP-2-320L-210-3K7-4F-BC
|
3000 K | 70 CRI | 14826 lm | 69 | 216.2 W | Type 2 | |
VP-2-320L-210-3K7-4W
|
3000 K | 70 CRI | 27489 lm | 127 | 216.2 W | Type IV | |
VP-2-320L-210-3K7-5QW
|
3000 K | 70 CRI | 28145 lm | 130 | 216.2 W | Type VS | |
VP-2-320L-210-4K-4F
|
4000 K | 70 CRI | 28286 lm | 131 | 216.2 W | Type IV | |
VP-2-320L-210-4K7-2
|
4000 K | 70 CRI | 31046 lm | 144 | 216.2 W | Type II | |
VP-2-320L-210-4K7-2-BC
|
4000 K | 70 CRI | 19622 lm | 93 | 210 W | Type 2 | |
VP-2-320L-210-4K7-3
|
4000 K | 70 CRI | 31371 lm | 145 | 216.2 W | Type III | |
VP-2-320L-210-4K7-3-BC
|
4000 K | 70 CRI | 17256 lm | 82 | 210 W | Type 3 | |
VP-2-320L-210-4K7-4-BC
|
4000 K | 70 CRI | 16177 lm | 77 | 210 W | Type 4W | |
VP-2-320L-210-4K7-4F-BC
|
4000 K | 70 CRI | 16679 lm | 77 | 216.2 W | Type 2 | |
VP-2-320L-210-4K7-4W
|
4000 K | 70 CRI | 30788 lm | 142 | 216.2 W | Type IV | |
VP-2-320L-210-4K7-5QW
|
4000 K | 70 CRI | 31523 lm | 146 | 216.2 W | Type VS | |
VP-2-320L-210-5K-4F
|
5000 K | 70 CRI | 28314 lm | 131 | 216.2 W | Type IV | |
VP-2-320L-210-5K7-2
|
5000 K | 70 CRI | 31323 lm | 145 | 216.2 W | Type II | |
VP-2-320L-210-5K7-2-BC
|
5000 K | 70 CRI | 19721 lm | 94 | 210 W | Type 2 | |
VP-2-320L-210-5K7-3
|
5000 K | 70 CRI | 31651 lm | 146 | 216.2 W | Type III | |
VP-2-320L-210-5K7-3-BC
|
5000 K | 70 CRI | 17343 lm | 83 | 210 W | Type 3 | |
VP-2-320L-210-5K7-4-BC
|
5000 K | 70 CRI | 16258 lm | 77 | 210 W | Type 4W | |
VP-2-320L-210-5K7-4F-BC
|
5000 K | 70 CRI | 16679 lm | 77 | 216.2 W | Type 2 | |
VP-2-320L-210-5K7-4W
|
5000 K | 70 CRI | 31063 lm | 144 | 216.2 W | Type IV | |
VP-2-320L-210-5K7-5QW
|
5000 K | 70 CRI | 31804 lm | 147 | 216.2 W | Type VS | |
VP-2-320L-235-3K-4F
|
3000 K | 70 CRI | 27766 lm | 115 | 240.9 W | Type IV | |
VP-2-320L-235-3K7-2
|
3000 K | 70 CRI | 30886 lm | 128 | 240.9 W | Type II | |
VP-2-320L-235-3K7-2-BC
|
3000 K | 70 CRI | 20774 lm | 88 | 235 W | Type 2 | |
VP-2-320L-235-3K7-3
|
3000 K | 70 CRI | 31210 lm | 130 | 240.9 W | Type III | |
VP-2-320L-235-3K7-3-BC
|
3000 K | 70 CRI | 18268 lm | 78 | 235 W | Type 3 | |
VP-2-320L-235-3K7-4-BC
|
3000 K | 70 CRI | 17126 lm | 73 | 235 W | Type 4W | |
VP-2-320L-235-3K7-4F-BC
|
3000 K | 70 CRI | 16521 lm | 69 | 240.9 W | Type 2 | |
VP-2-320L-235-3K7-4W
|
3000 K | 70 CRI | 30630 lm | 127 | 240.9 W | Type IV | |
VP-2-320L-235-3K7-5QW
|
3000 K | 70 CRI | 31361 lm | 130 | 240.9 W | Type VS | |
VP-2-320L-235-4K-4F
|
4000 K | 70 CRI | 31521 lm | 131 | 240.9 W | Type IV | |
VP-2-320L-235-4K7-2
|
4000 K | 70 CRI | 34593 lm | 144 | 240.9 W | Type II | |
VP-2-320L-235-4K7-2-BC
|
4000 K | 70 CRI | 21644 lm | 92 | 235 W | Type 2 | |
VP-2-320L-235-4K7-3
|
4000 K | 70 CRI | 34955 lm | 145 | 240.9 W | Type III | |
VP-2-320L-235-4K7-3-BC
|
4000 K | 70 CRI | 19034 lm | 81 | 235 W | Type 3 | |
VP-2-320L-235-4K7-4-BC
|
4000 K | 70 CRI | 17844 lm | 76 | 235 W | Type 4W | |
VP-2-320L-235-4K7-4F-BC
|
4000 K | 70 CRI | 18586 lm | 77 | 240.9 W | Type 2 | |
VP-2-320L-235-4K7-4W
|
4000 K | 70 CRI | 34306 lm | 142 | 240.9 W | Type IV | |
VP-2-320L-235-4K7-5QW
|
4000 K | 70 CRI | 35125 lm | 146 | 240.9 W | Type VS | |
VP-2-320L-235-5K-4F
|
5000 K | 70 CRI | 31552 lm | 131 | 240.9 W | Type IV | |
VP-2-320L-235-5K7-2
|
5000 K | 70 CRI | 34902 lm | 145 | 240.9 W | Type II | |
VP-2-320L-235-5K7-2-BC
|
5000 K | 70 CRI | 21753 lm | 93 | 235 W | Type 2 | |
VP-2-320L-235-5K7-3
|
5000 K | 70 CRI | 35267 lm | 146 | 240.9 W | Type III | |
VP-2-320L-235-5K7-3-BC
|
5000 K | 70 CRI | 19130 lm | 81 | 235 W | Type 3 | |
VP-2-320L-235-5K7-4-BC
|
5000 K | 70 CRI | 17933 lm | 76 | 235 W | Type 4W | |
VP-2-320L-235-5K7-4F-BC
|
5000 K | 70 CRI | 18586 lm | 77 | 240.9 W | Type 2 | |
VP-2-320L-235-5K7-4W
|
5000 K | 70 CRI | 34612 lm | 144 | 240.9 W | Type IV | |
VP-2-320L-235-5K7-5QW
|
5000 K | 70 CRI | 35438 lm | 147 | 240.9 W | Type VS | |
VP-2-320L-255-3K-4F
|
3000 K | 70 CRI | 30143 lm | 115 | 261.5 W | Type IV | |
VP-2-320L-255-3K7-2
|
3000 K | 70 CRI | 33526 lm | 128 | 261.5 W | Type II | |
VP-2-320L-255-3K7-2-BC
|
3000 K | 70 CRI | 22828 lm | 87 | 261.2 W | Type 2 | |
VP-2-320L-255-3K7-3
|
3000 K | 70 CRI | 33877 lm | 130 | 261.5 W | Type III | |
VP-2-320L-255-3K7-3-BC
|
3000 K | 70 CRI | 20074 lm | 77 | 261.2 W | Type 3 | |
VP-2-320L-255-3K7-4-BC
|
3000 K | 70 CRI | 18821 lm | 72 | 261.2 W | Type 4W | |
VP-2-320L-255-3K7-4F-BC
|
3000 K | 70 CRI | 17930 lm | 69 | 261.5 W | Type 2 | |
VP-2-320L-255-3K7-4W
|
3000 K | 70 CRI | 33248 lm | 127 | 261.5 W | Type IV | |
VP-2-320L-255-3K7-5QW
|
3000 K | 70 CRI | 34041 lm | 130 | 261.5 W | Type VS | |
VP-2-320L-255-4K-4F
|
4000 K | 70 CRI | 34219 lm | 131 | 261.5 W | Type IV | |
VP-2-320L-255-4K7-2
|
4000 K | 70 CRI | 37549 lm | 144 | 261.5 W | Type II | |
VP-2-320L-255-4K7-2-BC
|
4000 K | 70 CRI | 23784 lm | 91 | 261.2 W | Type 2 | |
VP-2-320L-255-4K7-3
|
4000 K | 70 CRI | 37942 lm | 145 | 261.5 W | Type III | |
VP-2-320L-255-4K7-3-BC
|
4000 K | 70 CRI | 20916 lm | 80 | 261.2 W | Type 3 | |
VP-2-320L-255-4K7-4-BC
|
4000 K | 70 CRI | 19608 lm | 75 | 261.2 W | Type 4W | |
VP-2-320L-255-4K7-4F-BC
|
4000 K | 70 CRI | 20171 lm | 77 | 261.5 W | Type 2 | |
VP-2-320L-255-4K7-4W
|
4000 K | 70 CRI | 37238 lm | 142 | 261.5 W | Type IV | |
VP-2-320L-255-4K7-5QW
|
4000 K | 70 CRI | 38126 lm | 146 | 261.5 W | Type VS | |
VP-2-320L-255-5K-4F
|
5000 K | 70 CRI | 34254 lm | 131 | 261.5 W | Type IV | |
VP-2-320L-255-5K7-2
|
5000 K | 70 CRI | 37884 lm | 145 | 261.5 W | Type II | |
VP-2-320L-255-5K7-2-BC
|
5000 K | 70 CRI | 23905 lm | 92 | 261.2 W | Type 2 | |
VP-2-320L-255-5K7-3
|
5000 K | 70 CRI | 38281 lm | 146 | 261.5 W | Type III | |
VP-2-320L-255-5K7-3-BC
|
5000 K | 70 CRI | 21021 lm | 80 | 261.2 W | Type 3 | |
VP-2-320L-255-5K7-4-BC
|
5000 K | 70 CRI | 19707 lm | 75 | 261.2 W | Type 4W | |
VP-2-320L-255-5K7-4F-BC
|
5000 K | 70 CRI | 20171 lm | 77 | 261.5 W | Type 2 | |
VP-2-320L-255-5K7-4W
|
5000 K | 70 CRI | 37570 lm | 144 | 261.5 W | Type IV | |
VP-2-320L-255-5K7-5QW
|
5000 K | 70 CRI | 38467 lm | 147 | 261.5 W | Type VS | |
VP-2-320L-315-3K-4F
|
3000 K | 70 CRI | 35965 lm | 115 | 312 W | Type IV | |
VP-2-320L-315-3K7-2
|
3000 K | 70 CRI | 40007 lm | 128 | 312 W | Type II | |
VP-2-320L-315-3K7-2-BC
|
70 K | 3000 CRI | 28216 lm | 90 | 315 W | Type 2 | |
VP-2-320L-315-3K7-3
|
3000 K | 70 CRI | 40426 lm | 130 | 312 W | Type III | |
VP-2-320L-315-3K7-3-BC
|
70 K | 3000 CRI | 24812 lm | 79 | 315 W | Type 3 | |
VP-2-320L-315-3K7-4F-BC
|
70 K | 3000 CRI | 21397 lm | 69 | 312 W | Type 4F | |
VP-2-320L-315-3K7-4W
|
3000 K | 70 CRI | 39675 lm | 127 | 312 W | Type IV | |
VP-2-320L-315-3K7-4W-BC
|
70 K | 3000 CRI | 23262 lm | 74 | 315 W | Type 4W | |
VP-2-320L-315-3K7-5QW
|
3000 K | 70 CRI | 40622 lm | 130 | 312 W | Type VS | |
VP-2-320L-315-4K-4F
|
4000 K | 70 CRI | 40828 lm | 131 | 312 W | Type IV | |
VP-2-320L-315-4K7-2
|
4000 K | 70 CRI | 44807 lm | 144 | 312 W | Type II | |
VP-2-320L-315-4K7-2-BC
|
70 K | 4000 CRI | 29398 lm | 93 | 315 W | Type 2 | |
VP-2-320L-315-4K7-3
|
4000 K | 70 CRI | 45277 lm | 145 | 312 W | Type III | |
VP-2-320L-315-4K7-3-BC
|
70 K | 4000 CRI | 25852 lm | 82 | 315 W | Type 3 | |
VP-2-320L-315-4K7-4F-BC
|
70 K | 4000 CRI | 24071 lm | 77 | 312 W | Type 4F | |
VP-2-320L-315-4K7-4W
|
4000 K | 70 CRI | 44436 lm | 142 | 312 W | Type IV | |
VP-2-320L-315-4K7-4W-BC
|
70 K | 4000 CRI | 24236 lm | 77 | 315 W | Type 4W | |
VP-2-320L-315-4K7-5QW
|
4000 K | 70 CRI | 45497 lm | 146 | 312 W | Type VS | |
VP-2-320L-315-5K-4F
|
5000 K | 70 CRI | 40869 lm | 131 | 312 W | Type IV | |
VP-2-320L-315-5K7-2
|
5000 K | 70 CRI | 45207 lm | 145 | 312 W | Type II | |
VP-2-320L-315-5K7-2-BC
|
70 K | 5000 CRI | 29546 lm | 94 | 315 W | Type 2 | |
VP-2-320L-315-5K7-3
|
5000 K | 70 CRI | 45681 lm | 146 | 312 W | Type III | |
VP-2-320L-315-5K7-3-BC
|
70 K | 5000 CRI | 25982 lm | 82 | 315 W | Type 3 | |
VP-2-320L-315-5K7-4F-BC
|
70 K | 5000 CRI | 24071 lm | 77 | 312 W | Type 4F | |
VP-2-320L-315-5K7-4W
|
5000 K | 70 CRI | 44832 lm | 144 | 312 W | Type IV | |
VP-2-320L-315-5K7-4W-BC
|
70 K | 5000 CRI | 24358 lm | 77 | 315 W | Type 4W | |
VP-2-320L-315-5K7-5QW
|
5000 K | 70 CRI | 45903 lm | 147 | 312 W | Type VS | |
VP-2-72L-115-3K7-2
|
3000 K | 70 CRI | 13590 lm | 120 | 113.7 W | Type II | |
VP-2-72L-115-3K7-3
|
3000 K | 70 CRI | 13574 lm | 119 | 113.7 W | Type III | |
VP-2-72L-115-3K7-4F
|
3000 K | 70 CRI | 13303 lm | 117 | 113.7 W | Type IV | |
VP-2-72L-115-3K7-4W
|
3000 K | 70 CRI | 11916 lm | 105 | 113.7 W | Type IV | |
VP-2-72L-115-3K7-5QM
|
3000 K | 70 CRI | 13580 lm | 119 | 113.7 W | Type VS | |
VP-2-72L-115-3K7-5QN
|
3000 K | 70 CRI | 14217 lm | 125 | 113.7 W | Type VS | |
VP-2-72L-115-3K7-5QW
|
3000 K | 70 CRI | 13014 lm | 114 | 113.7 W | Type VS | |
VP-2-72L-115-3K7-5RW
|
3000 K | 70 CRI | 11743 lm | 103 | 113.7 W | Type 5RW | |
VP-2-72L-115-3K7-CL
|
3000 K | 70 CRI | 13686 lm | 120 | 113.7 W | N.A. | |
VP-2-72L-115-3K7-CR
|
3000 K | 70 CRI | 13716 lm | 121 | 113.7 W | N.A. | |
VP-2-72L-115-3K7-FR
|
3000 K | 70 CRI | 14363 lm | 126 | 113.7 W | Type II | |
VP-2-72L-115-3K7-TC
|
3000 K | 70 CRI | 12290 lm | 108 | 113.7 W | Type III | |
VP-2-72L-115-4K7-2
|
4000 K | 70 CRI | 15184 lm | 134 | 113.7 W | Type II | |
VP-2-72L-115-4K7-3
|
4000 K | 70 CRI | 15166 lm | 133 | 113.7 W | Type III | |
VP-2-72L-115-4K7-4F
|
4000 K | 70 CRI | 14864 lm | 131 | 113.7 W | Type IV | |
VP-2-72L-115-4K7-4W
|
4000 K | 70 CRI | 13314 lm | 117 | 113.7 W | Type IV | |
VP-2-72L-115-4K7-5QM
|
4000 K | 70 CRI | 15173 lm | 133 | 113.7 W | Type VS | |
VP-2-72L-115-4K7-5QN
|
4000 K | 70 CRI | 15885 lm | 140 | 113.7 W | Type VS | |
VP-2-72L-115-4K7-5QW
|
4000 K | 70 CRI | 14541 lm | 128 | 113.7 W | Type VS | |
VP-2-72L-115-4K7-5RW
|
4000 K | 70 CRI | 12095 lm | 106 | 113.7 W | Type 5RW | |
VP-2-72L-115-4K7-CL
|
4000 K | 70 CRI | 15292 lm | 134 | 113.7 W | N.A. | |
VP-2-72L-115-4K7-CR
|
4000 K | 70 CRI | 15325 lm | 135 | 113.7 W | N.A. | |
VP-2-72L-115-4K7-FR
|
4000 K | 70 CRI | 16048 lm | 141 | 113.7 W | Type II | |
VP-2-72L-115-4K7-TC
|
4000 K | 70 CRI | 13732 lm | 121 | 113.7 W | Type III | |
VP-2-72L-115-5K7-2
|
5000 K | 70 CRI | 15336 lm | 135 | 113.7 W | Type II | |
VP-2-72L-115-5K7-3
|
5000 K | 70 CRI | 15318 lm | 135 | 113.7 W | Type III | |
VP-2-72L-115-5K7-4F
|
5000 K | 70 CRI | 15012 lm | 132 | 113.7 W | Type IV | |
VP-2-72L-115-5K7-4W
|
5000 K | 70 CRI | 13447 lm | 118 | 113.7 W | Type IV | |
VP-2-72L-115-5K7-5QM
|
5000 K | 70 CRI | 15325 lm | 135 | 113.7 W | Type VS | |
VP-2-72L-115-5K7-5QN
|
5000 K | 70 CRI | 16044 lm | 141 | 113.7 W | Type VS | |
VP-2-72L-115-5K7-5QW
|
5000 K | 70 CRI | 14687 lm | 129 | 113.7 W | Type VS | |
VP-2-72L-115-5K7-5RW
|
5000 K | 70 CRI | 11825 lm | 104 | 113.7 W | Type 5RW | |
VP-2-72L-115-5K7-CL
|
5000 K | 70 CRI | 15445 lm | 136 | 113.7 W | N.A. | |
VP-2-72L-115-5K7-CR
|
5000 K | 70 CRI | 15478 lm | 136 | 113.7 W | N.A. | |
VP-2-72L-115-5K7-FR
|
5000 K | 70 CRI | 16209 lm | 143 | 113.7 W | Type II | |
VP-2-72L-115-5K7-TC
|
5000 K | 70 CRI | 13870 lm | 122 | 113.7 W | Type III | |
VP-2-72L-145-3K7-2
|
3000 K | 70 CRI | 16388 lm | 114 | 143.2 W | Type II | |
VP-2-72L-145-3K7-3
|
3000 K | 70 CRI | 16380 lm | 114 | 143.2 W | Type III | |
VP-2-72L-145-3K7-4F
|
|||||||
VP-2-72L-145-3K7-4W
|
3000 K | 70 CRI | 14369 lm | 100 | 143.2 W | Type IV | |
VP-2-72L-145-3K7-5QM
|
3000 K | 70 CRI | 16403 lm | 115 | 143.2 W | Type VS | |
VP-2-72L-145-3K7-5QN
|
3000 K | 70 CRI | 17144 lm | 120 | 143.2 W | Type VS | |
VP-2-72L-145-3K7-5QW
|
3000 K | 70 CRI | 15694 lm | 110 | 143.2 W | Type VS | |
VP-2-72L-145-3K7-5RW
|
3000 K | 70 CRI | 14893 lm | 104 | 143.2 W | Type 5RW | |
VP-2-72L-145-3K7-CL
|
3000 K | 70 CRI | 16504 lm | 115 | 143.2 W | N.A. | |
VP-2-72L-145-3K7-CR
|
3000 K | 70 CRI | 16567 lm | 116 | 143.2 W | N.A. | |
VP-2-72L-145-3K7-FR
|
3000 K | 70 CRI | 17320 lm | 121 | 143.2 W | Type II | |
VP-2-72L-145-3K7-TC
|
3000 K | 70 CRI | 14820 lm | 103 | 143.2 W | Type III | |
VP-2-72L-145-4K7-2
|
4000 K | 70 CRI | 18311 lm | 128 | 143.2 W | Type II | |
VP-2-72L-145-4K7-3
|
4000 K | 70 CRI | 18302 lm | 128 | 143.2 W | Type III | |
VP-2-72L-145-4K7-4F
|
4000 K | 70 CRI | 17924 lm | 125 | 143.2 W | Type IV | |
VP-2-72L-145-4K7-4W
|
3000 K | 70 CRI | 16055 lm | 112 | 143.2 W | Type IV | |
VP-2-72L-145-4K7-5QM
|
4000 K | 70 CRI | 18328 lm | 128 | 143.2 W | Type VS | |
VP-2-72L-145-4K7-5QN
|
4000 K | 70 CRI | 19155 lm | 134 | 143.2 W | Type VS | |
VP-2-72L-145-4K7-5QW
|
4000 K | 70 CRI | 17535 lm | 122 | 143.2 W | Type VS | |
VP-2-72L-145-4K7-5RW
|
4000 K | 70 CRI | 15340 lm | 107 | 143.2 W | Type 5RW | |
VP-2-72L-145-4K7-CL
|
4000 K | 70 CRI | 18440 lm | 129 | 143.2 W | N.A. | |
VP-2-72L-145-4K7-CR
|
4000 K | 70 CRI | 18511 lm | 129 | 143.2 W | N.A. | |
VP-2-72L-145-4K7-FR
|
4000 K | 70 CRI | 19352 lm | 135 | 143.2 W | Type II | |
VP-2-72L-145-4K7-TC
|
4000 K | 70 CRI | 16559 lm | 116 | 143.2 W | Type III | |
VP-2-72L-145-5K7-2
|
5000 K | 70 CRI | 18494 lm | 129 | 143.2 W | Type II | |
VP-2-72L-145-5K7-3
|
5000 K | 70 CRI | 18485 lm | 129 | 143.2 W | Type III | |
VP-2-72L-145-5K7-4F
|
5000 K | 70 CRI | 18103 lm | 126 | 143.2 W | Type IV | |
VP-2-72L-145-5K7-4W
|
5000 K | 70 CRI | 16215 lm | 113 | 143.2 W | Type IV | |
VP-2-72L-145-5K7-5QM
|
5000 K | 70 CRI | 18511 lm | 129 | 143.2 W | Type VS | |
VP-2-72L-145-5K7-5QN
|
5000 K | 70 CRI | 19347 lm | 135 | 143.2 W | Type VS | |
VP-2-72L-145-5K7-5QW
|
5000 K | 70 CRI | 17710 lm | 124 | 143.2 W | Type VS | |
VP-2-72L-145-5K7-5RW
|
5000 K | 70 CRI | 14998 lm | 105 | 143.2 W | Type 5RW | |
VP-2-72L-145-5K7-CL
|
5000 K | 70 CRI | 18625 lm | 130 | 143.2 W | N.A. | |
VP-2-72L-145-5K7-CR
|
5000 K | 70 CRI | 18696 lm | 131 | 143.2 W | N.A. | |
VP-2-72L-145-5K7-FR
|
5000 K | 70 CRI | 19546 lm | 136 | 143.2 W | Type II | |
VP-2-72L-145-5K7-TC
|
5000 K | 70 CRI | 16725 lm | 117 | 143.2 W | Type III | |
VP-2-72L-180-3K7-2
|
3000 K | 70 CRI | 19536 lm | 109 | 179.4 W | Type II | |
VP-2-72L-180-3K7-3
|
3000 K | 70 CRI | 19544 lm | 109 | 179.4 W | Type III | |
VP-2-72L-180-3K7-4F
|
3000 K | 70 CRI | 19123 lm | 107 | 179.4 W | Type IV | |
VP-2-72L-180-3K7-4W
|
3000 K | 70 CRI | 17129 lm | 95 | 179.4 W | Type IV | |
VP-2-72L-180-3K7-5QM
|
3000 K | 70 CRI | 19586 lm | 109 | 179.4 W | Type VS | |
VP-2-72L-180-3K7-5QN
|
3000 K | 70 CRI | 20437 lm | 114 | 179.4 W | Type VS | |
VP-2-72L-180-3K7-5QW
|
3000 K | 70 CRI | 18708 lm | 104 | 179.4 W | Type VS | |
VP-2-72L-180-3K7-5RW
|
3000 K | 70 CRI | 18617 lm | 104 | 179.4 W | Type 5RW | |
VP-2-72L-180-3K7-CL
|
3000 K | 70 CRI | 19674 lm | 110 | 179.4 W | N.A. | |
VP-2-72L-180-3K7-CR
|
3000 K | 70 CRI | 19812 lm | 110 | 179.4 W | N.A. | |
VP-2-72L-180-3K7-FR
|
3000 K | 70 CRI | 20647 lm | 115 | 179.4 W | Type II | |
VP-2-72L-180-3K7-TC
|
3000 K | 70 CRI | 17667 lm | 98 | 179.4 W | Type III | |
VP-2-72L-180-4K7-2
|
4000 K | 70 CRI | 21827 lm | 122 | 179.4 W | Type II | |
VP-2-72L-180-4K7-3
|
4000 K | 70 CRI | 21837 lm | 122 | 179.4 W | Type III | |
VP-2-72L-180-4K7-4F
|
4000 K | 70 CRI | 21366 lm | 119 | 179.4 W | Type IV | |
VP-2-72L-180-4K7-4W
|
3000 K | 70 CRI | 19139 lm | 107 | 179.4 W | Type IV | |
VP-2-72L-180-4K7-5QM
|
4000 K | 70 CRI | 21883 lm | 122 | 179.4 W | Type VS | |
VP-2-72L-180-4K7-5QN
|
4000 K | 70 CRI | 22834 lm | 127 | 179.4 W | Type VS | |
VP-2-72L-180-4K7-5QW
|
4000 K | 70 CRI | 20903 lm | 117 | 179.4 W | Type VS | |
VP-2-72L-180-4K7-5RW
|
4000 K | 70 CRI | 19175 lm | 107 | 179.4 W | Type 5RW | |
VP-2-72L-180-4K7-CL
|
4000 K | 70 CRI | 21982 lm | 123 | 179.4 W | N.A. | |
VP-2-72L-180-4K7-CR
|
4000 K | 70 CRI | 22136 lm | 123 | 179.4 W | N.A. | |
VP-2-72L-180-4K7-FR
|
4000 K | 70 CRI | 23069 lm | 129 | 179.4 W | Type II | |
VP-2-72L-180-4K7-TC
|
4000 K | 70 CRI | 19740 lm | 110 | 179.4 W | Type III | |
VP-2-72L-180-5K7-2
|
5000 K | 70 CRI | 22046 lm | 123 | 179.4 W | Type II | |
VP-2-72L-180-5K7-3
|
5000 K | 70 CRI | 22055 lm | 123 | 179.4 W | Type III | |
VP-2-72L-180-5K7-4F
|
5000 K | 70 CRI | 21580 lm | 120 | 179.4 W | Type IV | |
VP-2-72L-180-5K7-4W
|
5000 K | 70 CRI | 19330 lm | 108 | 179.4 W | Type IV | |
VP-2-72L-180-5K7-5QM
|
5000 K | 70 CRI | 22102 lm | 123 | 179.4 W | Type VS | |
VP-2-72L-180-5K7-5QN
|
5000 K | 70 CRI | 23063 lm | 129 | 179.4 W | Type VS | |
VP-2-72L-180-5K7-5QW
|
5000 K | 70 CRI | 21112 lm | 118 | 179.4 W | Type VS | |
VP-2-72L-180-5K7-5RW
|
5000 K | 70 CRI | 18747 lm | 104 | 179.4 W | Type 5RW | |
VP-2-72L-180-5K7-CL
|
5000 K | 70 CRI | 22202 lm | 124 | 179.4 W | N.A. | |
VP-2-72L-180-5K7-CR
|
5000 K | 70 CRI | 22358 lm | 125 | 179.4 W | N.A. | |
VP-2-72L-180-5K7-FR
|
5000 K | 70 CRI | 23300 lm | 130 | 179.4 W | Type II | |
VP-2-72L-180-5K7-TC
|
5000 K | 70 CRI | 19937 lm | 111 | 179.4 W | Type III | |
VP-2-72L-210-3K7-2
|
3000 K | 70 CRI | 22084 lm | 105 | 210.2 W | Type II | |
VP-2-72L-210-3K7-3
|
3000 K | 70 CRI | 22045 lm | 105 | 210.2 W | Type III | |
VP-2-72L-210-3K7-4F
|
3000 K | 70 CRI | 21617 lm | 103 | 210.2 W | Type IV | |
VP-2-72L-210-3K7-4W
|
3000 K | 70 CRI | 19363 lm | 92 | 210.2 W | Type IV | |
VP-2-72L-210-3K7-5QM
|
3000 K | 70 CRI | 22095 lm | 105 | 210.2 W | Type VS | |
VP-2-72L-210-3K7-5QN
|
3000 K | 70 CRI | 23102 lm | 110 | 210.2 W | Type VS | |
VP-2-72L-210-3K7-5QW
|
3000 K | 70 CRI | 21148 lm | 101 | 210.2 W | Type VS | |
VP-2-72L-210-3K7-5RW
|
3000 K | 70 CRI | 21481 lm | 102 | 210.2 W | Type 5RW | |
VP-2-72L-210-3K7-CL
|
3000 K | 70 CRI | 22240 lm | 106 | 210.2 W | N.A. | |
VP-2-72L-210-3K7-CR
|
3000 K | 70 CRI | 22319 lm | 106 | 210.2 W | N.A. | |
VP-2-72L-210-3K7-FR
|
3000 K | 70 CRI | 23340 lm | 111 | 210.2 W | Type II | |
VP-2-72L-210-3K7-TC
|
3000 K | 70 CRI | 19972 lm | 95 | 210.2 W | Type III | |
VP-2-72L-210-4K7-2
|
4000 K | 70 CRI | 24674 lm | 117 | 210.2 W | Type II | |
VP-2-72L-210-4K7-3
|
4000 K | 70 CRI | 24631 lm | 117 | 210.2 W | Type III | |
VP-2-72L-210-4K7-4F
|
4000 K | 70 CRI | 24153 lm | 115 | 210.2 W | Type IV | |
VP-2-72L-210-4K7-4W
|
3000 K | 70 CRI | 21635 lm | 103 | 210.2 W | Type IV | |
VP-2-72L-210-4K7-5QM
|
4000 K | 70 CRI | 24688 lm | 117 | 210.2 W | Type VS | |
VP-2-72L-210-4K7-5QN
|
4000 K | 70 CRI | 25813 lm | 123 | 210.2 W | Type VS | |
VP-2-72L-210-4K7-5QW
|
4000 K | 70 CRI | 23629 lm | 112 | 210.2 W | Type VS | |
VP-2-72L-210-4K7-5RW
|
4000 K | 70 CRI | 22125 lm | 105 | 210.2 W | Type 5RW | |
VP-2-72L-210-4K7-CL
|
4000 K | 70 CRI | 24849 lm | 118 | 210.2 W | N.A. | |
VP-2-72L-210-4K7-CR
|
4000 K | 70 CRI | 24938 lm | 119 | 210.2 W | N.A. | |
VP-2-72L-210-4K7-FR
|
4000 K | 70 CRI | 26078 lm | 124 | 210.2 W | Type II | |
VP-2-72L-210-4K7-TC
|
4000 K | 70 CRI | 22315 lm | 106 | 210.2 W | Type III | |
VP-2-72L-210-5K7-2
|
5000 K | 70 CRI | 24623 lm | 117 | 210.2 W | Type II | |
VP-2-72L-210-5K7-3
|
5000 K | 70 CRI | 24580 lm | 117 | 210.2 W | Type III | |
VP-2-72L-210-5K7-4F
|
5000 K | 70 CRI | 24103 lm | 115 | 210.2 W | Type IV | |
VP-2-72L-210-5K7-4W
|
5000 K | 70 CRI | 21590 lm | 103 | 210.2 W | Type IV | |
VP-2-72L-210-5K7-5QM
|
5000 K | 70 CRI | 24636 lm | 117 | 210.2 W | Type VS | |
VP-2-72L-210-5K7-5QN
|
5000 K | 70 CRI | 25759 lm | 123 | 210.2 W | Type VS | |
VP-2-72L-210-5K7-5QW
|
5000 K | 70 CRI | 23580 lm | 112 | 210.2 W | Type VS | |
VP-2-72L-210-5K7-5RW
|
5000 K | 70 CRI | 21631 lm | 103 | 210.2 W | Type 5RW | |
VP-2-72L-210-5K7-CL
|
5000 K | 70 CRI | 24798 lm | 118 | 210.2 W | N.A. | |
VP-2-72L-210-5K7-CR
|
5000 K | 70 CRI | 24886 lm | 118 | 210.2 W | N.A. | |
VP-2-72L-210-5K7-FR
|
5000 K | 70 CRI | 26024 lm | 124 | 210.2 W | Type II | |
VP-2-72L-210-5K7-TC
|
5000 K | 70 CRI | 22268 lm | 106 | 210.2 W | Type III | |
VP-2-72L-240-3K7-2
|
3000 K | 70 CRI | 24482 lm | 101 | 241.7 W | Type II | |
VP-2-72L-240-3K7-3
|
3000 K | 70 CRI | 24443 lm | 101 | 241.7 W | Type III | |
VP-2-72L-240-3K7-4F
|
3000 K | 70 CRI | 23965 lm | 99 | 241.7 W | Type IV | |
VP-2-72L-240-3K7-4W
|
3000 K | 70 CRI | 21466 lm | 89 | 241.7 W | Type IV | |
VP-2-72L-240-3K7-5QM
|
3000 K | 70 CRI | 24516 lm | 101 | 241.7 W | Type VS | |
VP-2-72L-240-3K7-5QN
|
3000 K | 70 CRI | 25611 lm | 106 | 241.7 W | Type VS | |
VP-2-72L-240-3K7-5QW
|
3000 K | 70 CRI | 23445 lm | 97 | 241.7 W | Type VS | |
VP-2-72L-240-3K7-5RW
|
3000 K | 70 CRI | 24631 lm | 102 | 241.7 W | Type 5RW | |
VP-2-72L-240-3K7-CL
|
3000 K | 70 CRI | 24655 lm | 102 | 241.7 W | N.A. | |
VP-2-72L-240-3K7-CR
|
3000 K | 70 CRI | 24777 lm | 103 | 241.7 W | N.A. | |
VP-2-72L-240-3K7-FR
|
3000 K | 70 CRI | 25875 lm | 107 | 241.7 W | Type II | |
VP-2-72L-240-3K7-TC
|
3000 K | 70 CRI | 22141 lm | 92 | 241.7 W | Type III | |
VP-2-72L-240-4K7-2
|
4000 K | 70 CRI | 27354 lm | 113 | 241.7 W | Type II | |
VP-2-72L-240-4K7-3
|
4000 K | 70 CRI | 27310 lm | 113 | 241.7 W | Type III | |
VP-2-72L-240-4K7-4F
|
4000 K | 70 CRI | 26776 lm | 111 | 241.7 W | Type IV | |
VP-2-72L-240-4K7-4W
|
3000 K | 70 CRI | 23985 lm | 99 | 241.7 W | Type IV | |
VP-2-72L-240-4K7-5QM
|
4000 K | 70 CRI | 27392 lm | 113 | 241.7 W | Type VS | |
VP-2-72L-240-4K7-5QN
|
4000 K | 70 CRI | 28616 lm | 118 | 241.7 W | Type VS | |
VP-2-72L-240-4K7-5QW
|
4000 K | 70 CRI | 26196 lm | 108 | 241.7 W | Type VS | |
VP-2-72L-240-4K7-5RW
|
4000 K | 70 CRI | 25370 lm | 105 | 241.7 W | Type 5RW | |
VP-2-72L-240-4K7-CL
|
4000 K | 70 CRI | 27548 lm | 114 | 241.7 W | N.A. | |
VP-2-72L-240-4K7-CR
|
4000 K | 70 CRI | 27684 lm | 115 | 241.7 W | N.A. | |
VP-2-72L-240-4K7-FR
|
4000 K | 70 CRI | 28910 lm | 120 | 241.7 W | Type II | |
VP-2-72L-240-4K7-TC
|
4000 K | 70 CRI | 24738 lm | 102 | 241.7 W | Type III | |
VP-2-72L-240-5K7-2
|
5000 K | 70 CRI | 27297 lm | 113 | 241.7 W | Type II | |
VP-2-72L-240-5K7-3
|
5000 K | 70 CRI | 27254 lm | 113 | 241.7 W | Type III | |
VP-2-72L-240-5K7-4F
|
5000 K | 70 CRI | 26721 lm | 111 | 241.7 W | Type IV | |
VP-2-72L-240-5K7-4W
|
5000 K | 70 CRI | 23935 lm | 99 | 241.7 W | Type IV | |
VP-2-72L-240-5K7-5QM
|
5000 K | 70 CRI | 27335 lm | 113 | 241.7 W | Type VS | |
VP-2-72L-240-5K7-5QN
|
5000 K | 70 CRI | 28556 lm | 118 | 241.7 W | Type VS | |
VP-2-72L-240-5K7-5QW
|
5000 K | 70 CRI | 26141 lm | 108 | 241.7 W | Type VS | |
VP-2-72L-240-5K7-5RW
|
5000 K | 70 CRI | 24804 lm | 103 | 241.7 W | Type 5RW | |
VP-2-72L-240-5K7-CL
|
5000 K | 70 CRI | 27491 lm | 114 | 241.7 W | N.A. | |
VP-2-72L-240-5K7-CR
|
5000 K | 70 CRI | 27627 lm | 114 | 241.7 W | N.A. | |
VP-2-72L-240-5K7-FR
|
5000 K | 70 CRI | 28851 lm | 119 | 241.7 W | Type II | |
VP-2-72L-240-5K7-TC
|
5000 K | 70 CRI | 24687 lm | 102 | 241.7 W | Type III |
Please wait, preparing to download your file.