- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Area, Site & Roadway
- Viper Area Size 3
Item Added to Your Cart!
Viper Area Size 3
By Beacon
Viper Area Size 3
By Beacon
The Viper is an extremely versatile area/site luminaire which blends design, performance and technology. This product offers a variety of IES distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Arm, Universal Arm, Adjustable Arm, Mast Arm, Decorative Arm, Knuckle, Trunnion, Wall
- Distribution options include: Auto Front Row, Type 2, Type 3, Type 4 Forward, Type 4 Wide, Type 5 Narrow, Type 5 Medium, Type 5 Wide, Type 5 Rectangular, Corner Optic, and Tennis Court
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating |
|
Wattage | 215 W- 470 W |
Certifications and Compliance
Certified Listed | UL Listed |
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (340)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-3-108L-215-3K7-2
|
3000 K | 70 CRI | 24032 lm | 112 | 214.8 W | Type II | |
VP-3-108L-215-3K7-3
|
3000 K | 70 CRI | 25106 lm | 117 | 214.8 W | Type III | |
VP-3-108L-215-3K7-4F
|
3000 K | 70 CRI | 24063 lm | 112 | 214.8 W | Type IV | |
VP-3-108L-215-3K7-4W
|
3000 K | 70 CRI | 24051 lm | 112 | 214.8 W | Type IV | |
VP-3-108L-215-3K7-5QM
|
3000 K | 70 CRI | 22051 lm | 103 | 214.8 W | Type VS | |
VP-3-108L-215-3K7-5QN
|
3000 K | 70 CRI | 25716 lm | 120 | 214.8 W | Type VS | |
VP-3-108L-215-3K7-5QW
|
3000 K | 70 CRI | 23541 lm | 110 | 214.8 W | Type VS | |
VP-3-108L-215-3K7-5RW
|
3000 K | 70 CRI | 22054 lm | 103 | 214.8 W | Type 5RW | |
VP-3-108L-215-3K7-CL
|
3000 K | 70 CRI | 24756 lm | 115 | 214.8 W | N.A. | |
VP-3-108L-215-3K7-CR
|
3000 K | 70 CRI | 24876 lm | 116 | 214.8 W | N.A. | |
VP-3-108L-215-3K7-FR
|
3000 K | 70 CRI | 25980 lm | 121 | 214.8 W | Type II | |
VP-3-108L-215-3K7-TC
|
3000 K | 70 CRI | 22231 lm | 103 | 214.8 W | Type III | |
VP-3-108L-215-4K7-2
|
4000 K | 70 CRI | 26852 lm | 125 | 214.8 W | Type II | |
VP-3-108L-215-4K7-3
|
4000 K | 70 CRI | 28052 lm | 131 | 214.8 W | Type III | |
VP-3-108L-215-4K7-4F
|
4000 K | 70 CRI | 26886 lm | 125 | 214.8 W | Type IV | |
VP-3-108L-215-4K7-4W
|
4000 K | 70 CRI | 26873 lm | 125 | 214.8 W | Type IV | |
VP-3-108L-215-4K7-5QM
|
4000 K | 70 CRI | 24638 lm | 115 | 214.8 W | Type VS | |
VP-3-108L-215-4K7-5QN
|
4000 K | 70 CRI | 28733 lm | 134 | 214.8 W | Type VS | |
VP-3-108L-215-4K7-5QW
|
4000 K | 70 CRI | 26303 lm | 122 | 214.8 W | Type VS | |
VP-3-108L-215-4K7-5RW
|
4000 K | 70 CRI | 22715 lm | 106 | 214.8 W | Type 5RW | |
VP-3-108L-215-4K7-CL
|
4000 K | 70 CRI | 27660 lm | 129 | 214.8 W | N.A. | |
VP-3-108L-215-4K7-CR
|
4000 K | 70 CRI | 27794 lm | 129 | 214.8 W | N.A. | |
VP-3-108L-215-4K7-FR
|
4000 K | 70 CRI | 29028 lm | 135 | 214.8 W | Type II | |
VP-3-108L-215-4K7-TC
|
4000 K | 70 CRI | 24839 lm | 116 | 214.8 W | Type III | |
VP-3-108L-215-5K7-2
|
5000 K | 70 CRI | 26796 lm | 125 | 214.8 W | Type II | |
VP-3-108L-215-5K7-3
|
5000 K | 70 CRI | 27994 lm | 130 | 214.8 W | Type III | |
VP-3-108L-215-5K7-4F
|
5000 K | 70 CRI | 26830 lm | 125 | 214.8 W | Type IV | |
VP-3-108L-215-5K7-4W
|
5000 K | 70 CRI | 26817 lm | 125 | 214.8 W | Type IV | |
VP-3-108L-215-5K7-5QM
|
5000 K | 70 CRI | 24586 lm | 114 | 214.8 W | Type VS | |
VP-3-108L-215-5K7-5QN
|
5000 K | 70 CRI | 28673 lm | 133 | 214.8 W | Type VS | |
VP-3-108L-215-5K7-5QW
|
5000 K | 70 CRI | 26248 lm | 122 | 214.8 W | Type VS | |
VP-3-108L-215-5K7-5RW
|
5000 K | 70 CRI | 22208 lm | 103 | 214.8 W | Type 5RW | |
VP-3-108L-215-5K7-CL
|
5000 K | 70 CRI | 27603 lm | 129 | 214.8 W | N.A. | |
VP-3-108L-215-5K7-CR
|
5000 K | 70 CRI | 27736 lm | 129 | 214.8 W | N.A. | |
VP-3-108L-215-5K7-FR
|
5000 K | 70 CRI | 28968 lm | 135 | 214.8 W | Type II | |
VP-3-108L-215-5K7-TC
|
5000 K | 70 CRI | 24787 lm | 115 | 214.8 W | Type III | |
VP-3-108L-250-3K7-2
|
3000 K | 70 CRI | 27779 lm | 111 | 250.8 W | Type II | |
VP-3-108L-250-3K7-3
|
3000 K | 70 CRI | 27760 lm | 111 | 250.8 W | Type III | |
VP-3-108L-250-3K7-4F
|
3000 K | 70 CRI | 27193 lm | 108 | 250.8 W | Type IV | |
VP-3-108L-250-3K7-4W
|
3000 K | 70 CRI | 24358 lm | 97 | 250.8 W | Type IV | |
VP-3-108L-250-3K7-5QM
|
3000 K | 70 CRI | 24919 lm | 99 | 250.8 W | Type VS | |
VP-3-108L-250-3K7-5QN
|
3000 K | 70 CRI | 29061 lm | 116 | 250.8 W | Type VS | |
VP-3-108L-250-3K7-5QW
|
3000 K | 70 CRI | 26603 lm | 106 | 250.8 W | Type VS | |
VP-3-108L-250-3K7-5RW
|
3000 K | 70 CRI | 25777 lm | 103 | 250.8 W | Type 5RW | |
VP-3-108L-250-3K7-CL
|
3000 K | 70 CRI | 27976 lm | 112 | 250.8 W | N.A. | |
VP-3-108L-250-3K7-CR
|
3000 K | 70 CRI | 28120 lm | 112 | 250.8 W | N.A. | |
VP-3-108L-250-3K7-FR
|
3000 K | 70 CRI | 29360 lm | 117 | 250.8 W | Type II | |
VP-3-108L-250-3K7-TC
|
3000 K | 70 CRI | 25123 lm | 100 | 250.8 W | Type III | |
VP-3-108L-250-4K7-2
|
4000 K | 70 CRI | 31038 lm | 124 | 250.8 W | Type II | |
VP-3-108L-250-4K7-4F
|
4000 K | 70 CRI | 30383 lm | 121 | 250.8 W | Type IV | |
VP-3-108L-250-4K7-4W
|
3000 K | 70 CRI | 27215 lm | 109 | 250.8 W | Type IV | |
VP-3-108L-250-4K7-5QM
|
4000 K | 70 CRI | 27843 lm | 111 | 250.8 W | Type VS | |
VP-3-108L-250-4K7-5QN
|
4000 K | 70 CRI | 32470 lm | 129 | 250.8 W | Type VS | |
VP-3-108L-250-4K7-5QW
|
4000 K | 70 CRI | 29724 lm | 119 | 250.8 W | Type VS | |
VP-3-108L-250-4K7-5RW
|
4000 K | 70 CRI | 26550 lm | 106 | 250.8 W | Type 5RW | |
VP-3-108L-250-4K7-CL
|
4000 K | 70 CRI | 31259 lm | 125 | 250.8 W | N.A. | |
VP-3-108L-250-4K7-CR
|
4000 K | 70 CRI | 31419 lm | 125 | 250.8 W | N.A. | |
VP-3-108L-250-4K7-FR
|
4000 K | 70 CRI | 32805 lm | 131 | 250.8 W | Type II | |
VP-3-108L-250-4K7-TC
|
4000 K | 70 CRI | 28070 lm | 112 | 250.8 W | Type III | |
VP-3-108L-250-5K7-2
|
5000 K | 70 CRI | 30976 lm | 124 | 250.8 W | Type II | |
VP-3-108L-250-5K7-4F
|
5000 K | 70 CRI | 30322 lm | 121 | 250.8 W | Type IV | |
VP-3-108L-250-5K7-4W
|
5000 K | 70 CRI | 27161 lm | 108 | 250.8 W | Type IV | |
VP-3-108L-250-5K7-5QM
|
5000 K | 70 CRI | 27787 lm | 111 | 250.8 W | Type VS | |
VP-3-108L-250-5K7-5QN
|
5000 K | 70 CRI | 32405 lm | 129 | 250.8 W | Type VS | |
VP-3-108L-250-5K7-5QW
|
5000 K | 70 CRI | 29665 lm | 118 | 250.8 W | Type VS | |
VP-3-108L-250-5K7-5RW
|
5000 K | 70 CRI | 25958 lm | 103 | 250.8 W | Type 5RW | |
VP-3-108L-250-5K7-CL
|
5000 K | 70 CRI | 31196 lm | 124 | 250.8 W | N.A. | |
VP-3-108L-250-5K7-CR
|
5000 K | 70 CRI | 31356 lm | 125 | 250.8 W | N.A. | |
VP-3-108L-250-5K7-FR
|
5000 K | 70 CRI | 32739 lm | 131 | 250.8 W | Type II | |
VP-3-108L-250-5K7-TC
|
5000 K | 70 CRI | 28014 lm | 112 | 250.8 W | Type III | |
VP-3-108L-280-3K7-2
|
3000 K | 70 CRI | 30078 lm | 108 | 278.3 W | Type II | |
VP-3-108L-280-3K7-3
|
3000 K | 70 CRI | 30056 lm | 108 | 278.3 W | Type III | |
VP-3-108L-280-3K7-4F
|
3000 K | 70 CRI | 29443 lm | 106 | 278.3 W | Type IV | |
VP-3-108L-280-3K7-4W
|
3000 K | 70 CRI | 26373 lm | 95 | 278.3 W | Type IV | |
VP-3-108L-280-3K7-5QM
|
3000 K | 70 CRI | 30118 lm | 108 | 278.3 W | Type VS | |
VP-3-108L-280-3K7-5QN
|
3000 K | 70 CRI | 31465 lm | 113 | 278.3 W | Type VS | |
VP-3-108L-280-3K7-5QW
|
3000 K | 70 CRI | 28804 lm | 103 | 278.3 W | Type VS | |
VP-3-108L-280-3K7-5RW
|
3000 K | 70 CRI | 28641 lm | 103 | 278.3 W | Type 5RW | |
VP-3-108L-280-3K7-CL
|
3000 K | 70 CRI | 30291 lm | 109 | 278.3 W | N.A. | |
VP-3-108L-280-3K7-CR
|
3000 K | 70 CRI | 30480 lm | 110 | 278.3 W | N.A. | |
VP-3-108L-280-3K7-FR
|
3000 K | 70 CRI | 31789 lm | 114 | 278.3 W | Type II | |
VP-3-108L-280-3K7-TC
|
3000 K | 70 CRI | 27201 lm | 98 | 278.3 W | Type III | |
VP-3-108L-280-4K7-2
|
4000 K | 70 CRI | 33607 lm | 121 | 278.3 W | Type II | |
VP-3-108L-280-4K7-3
|
4000 K | 70 CRI | 33582 lm | 121 | 278.3 W | Type III | |
VP-3-108L-280-4K7-4F
|
4000 K | 70 CRI | 32897 lm | 118 | 278.3 W | Type IV | |
VP-3-108L-280-4K7-4W
|
4000 K | 70 CRI | 29467 lm | 106 | 278.3 W | Type IV | |
VP-3-108L-280-4K7-5QM
|
4000 K | 70 CRI | 33651 lm | 121 | 278.3 W | Type VS | |
VP-3-108L-280-4K7-5QN
|
4000 K | 70 CRI | 35157 lm | 126 | 278.3 W | Type VS | |
VP-3-108L-280-4K7-5QW
|
4000 K | 70 CRI | 32183 lm | 116 | 278.3 W | Type VS | |
VP-3-108L-280-4K7-5RW
|
4000 K | 70 CRI | 29500 lm | 106 | 278.3 W | Type 5RW | |
VP-3-108L-280-4K7-CL
|
4000 K | 70 CRI | 33845 lm | 122 | 278.3 W | N.A. | |
VP-3-108L-280-4K7-CR
|
4000 K | 70 CRI | 34056 lm | 122 | 278.3 W | N.A. | |
VP-3-108L-280-4K7-FR
|
4000 K | 70 CRI | 35519 lm | 128 | 278.3 W | Type II | |
VP-3-108L-280-4K7-TC
|
4000 K | 70 CRI | 30392 lm | 109 | 278.3 W | Type III | |
VP-3-108L-280-5K7-2
|
5000 K | 70 CRI | 33537 lm | 121 | 278.3 W | Type II | |
VP-3-108L-280-5K7-3
|
5000 K | 70 CRI | 33513 lm | 120 | 278.3 W | Type III | |
VP-3-108L-280-5K7-4F
|
5000 K | 70 CRI | 32829 lm | 118 | 278.3 W | Type IV | |
VP-3-108L-280-5K7-4W
|
5000 K | 70 CRI | 29406 lm | 106 | 278.3 W | Type IV | |
VP-3-108L-280-5K7-5QM
|
5000 K | 70 CRI | 33581 lm | 121 | 278.3 W | Type VS | |
VP-3-108L-280-5K7-5QN
|
5000 K | 70 CRI | 35084 lm | 126 | 278.3 W | Type VS | |
VP-3-108L-280-5K7-5QW
|
5000 K | 70 CRI | 32116 lm | 115 | 278.3 W | Type VS | |
VP-3-108L-280-5K7-5RW
|
5000 K | 70 CRI | 28842 lm | 104 | 278.3 W | Type 5RW | |
VP-3-108L-280-5K7-CL
|
5000 K | 70 CRI | 33774 lm | 121 | 278.3 W | N.A. | |
VP-3-108L-280-5K7-CR
|
5000 K | 70 CRI | 33985 lm | 122 | 278.3 W | N.A. | |
VP-3-108L-280-5K7-FR
|
5000 K | 70 CRI | 35445 lm | 127 | 278.3 W | Type II | |
VP-3-108L-280-5K7-TC
|
5000 K | 70 CRI | 30329 lm | 109 | 278.3 W | Type III | |
VP-3-108L-325-3K7-2
|
3000 K | 70 CRI | 36573 lm | 113 | 324.7 W | Type II | |
VP-3-108L-325-3K7-3
|
3000 K | 70 CRI | 36537 lm | 113 | 324.7 W | Type III | |
VP-3-108L-325-3K7-4F
|
3000 K | 70 CRI | 35801 lm | 110 | 324.7 W | Type IV | |
VP-3-108L-325-3K7-4W
|
3000 K | 70 CRI | 32068 lm | 99 | 324.7 W | Type IV | |
VP-3-108L-325-3K7-5QM
|
3000 K | 70 CRI | 36617 lm | 113 | 324.7 W | Type VS | |
VP-3-108L-325-3K7-5QN
|
3000 K | 70 CRI | 38260 lm | 118 | 324.7 W | Type VS | |
VP-3-108L-325-3K7-5QW
|
3000 K | 70 CRI | 35024 lm | 108 | 324.7 W | Type VS | |
VP-3-108L-325-3K7-5RW
|
3000 K | 70 CRI | 33224 lm | 102 | 324.7 W | Type 5RW | |
VP-3-108L-325-3K7-CL
|
3000 K | 70 CRI | 36832 lm | 113 | 324.7 W | N.A. | |
VP-3-108L-325-3K7-CR
|
3000 K | 70 CRI | 37018 lm | 114 | 324.7 W | N.A. | |
VP-3-108L-325-3K7-FR
|
3000 K | 70 CRI | 38654 lm | 119 | 324.7 W | Type II | |
VP-3-108L-325-3K7-TC
|
3000 K | 70 CRI | 33076 lm | 102 | 324.7 W | Type III | |
VP-3-108L-325-4K7-2
|
4000 K | 70 CRI | 40864 lm | 126 | 324.7 W | Type II | |
VP-3-108L-325-4K7-3
|
4000 K | 70 CRI | 40823 lm | 126 | 324.7 W | Type III | |
VP-3-108L-325-4K7-4F
|
4000 K | 70 CRI | 40001 lm | 123 | 324.7 W | Type IV | |
VP-3-108L-325-4K7-4W
|
4000 K | 70 CRI | 35830 lm | 110 | 324.7 W | Type IV | |
VP-3-108L-325-4K7-5QM
|
4000 K | 70 CRI | 40912 lm | 126 | 324.7 W | Type VS | |
VP-3-108L-325-4K7-5QN
|
4000 K | 70 CRI | 42749 lm | 132 | 324.7 W | Type VS | |
VP-3-108L-325-4K7-5QW
|
4000 K | 70 CRI | 39133 lm | 121 | 324.7 W | Type VS | |
VP-3-108L-325-4K7-5RW
|
4000 K | 70 CRI | 34221 lm | 105 | 324.7 W | Type 5RW | |
VP-3-108L-325-4K7-CL
|
4000 K | 70 CRI | 41153 lm | 127 | 324.7 W | N.A. | |
VP-3-108L-325-4K7-CR
|
4000 K | 70 CRI | 41361 lm | 127 | 324.7 W | N.A. | |
VP-3-108L-325-4K7-FR
|
4000 K | 70 CRI | 43189 lm | 133 | 324.7 W | Type II | |
VP-3-108L-325-4K7-TC
|
4000 K | 70 CRI | 36956 lm | 114 | 324.7 W | Type III | |
VP-3-108L-325-5K7-2
|
5000 K | 70 CRI | 40779 lm | 126 | 324.7 W | Type II | |
VP-3-108L-325-5K7-3
|
5000 K | 70 CRI | 40738 lm | 125 | 324.7 W | Type III | |
VP-3-108L-325-5K7-4F
|
5000 K | 70 CRI | 39918 lm | 123 | 324.7 W | Type IV | |
VP-3-108L-325-5K7-4W
|
5000 K | 70 CRI | 35756 lm | 110 | 324.7 W | Type IV | |
VP-3-108L-325-5K7-5QM
|
5000 K | 70 CRI | 40827 lm | 126 | 324.7 W | Type VS | |
VP-3-108L-325-5K7-5QN
|
5000 K | 70 CRI | 42660 lm | 131 | 324.7 W | Type VS | |
VP-3-108L-325-5K7-5QW
|
5000 K | 70 CRI | 39052 lm | 120 | 324.7 W | Type VS | |
VP-3-108L-325-5K7-5RW
|
5000 K | 70 CRI | 33456 lm | 103 | 324.7 W | Type 5RW | |
VP-3-108L-325-5K7-CL
|
5000 K | 70 CRI | 41068 lm | 126 | 324.7 W | N.A. | |
VP-3-108L-325-5K7-CR
|
5000 K | 70 CRI | 41276 lm | 127 | 324.7 W | N.A. | |
VP-3-108L-325-5K7-FR
|
5000 K | 70 CRI | 43099 lm | 133 | 324.7 W | Type II | |
VP-3-108L-325-5K7-TC
|
5000 K | 70 CRI | 36879 lm | 114 | 324.7 W | Type III | |
VP-3-108L-365-3K7-2
|
3000 K | 70 CRI | 36723 lm | 101 | 362.6 W | Type II | |
VP-3-108L-365-3K7-3
|
3000 K | 70 CRI | 36690 lm | 101 | 362.6 W | Type III | |
VP-3-108L-365-3K7-4F
|
3000 K | 70 CRI | 35947 lm | 99 | 362.6 W | Type IV | |
VP-3-108L-365-3K7-4W
|
3000 K | 70 CRI | 32199 lm | 89 | 362.6 W | Type IV | |
VP-3-108L-365-3K7-5QM
|
3000 K | 70 CRI | 32941 lm | 91 | 362.6 W | Type VS | |
VP-3-108L-365-3K7-5QN
|
3000 K | 70 CRI | 38417 lm | 106 | 362.6 W | Type VS | |
VP-3-108L-365-3K7-5QW
|
3000 K | 70 CRI | 39235 lm | 108 | 362.6 W | Type VS | |
VP-3-108L-365-3K7-5RW
|
3000 K | 70 CRI | 37520 lm | 103 | 362.6 W | Type 5RW | |
VP-3-108L-365-3K7-CL
|
3000 K | 70 CRI | 36983 lm | 102 | 362.6 W | N.A. | |
VP-3-108L-365-3K7-CR
|
3000 K | 70 CRI | 37166 lm | 102 | 362.6 W | N.A. | |
VP-3-108L-365-3K7-FR
|
3000 K | 70 CRI | 38812 lm | 107 | 362.6 W | Type II | |
VP-3-108L-365-3K7-TC
|
3000 K | 70 CRI | 33211 lm | 92 | 362.6 W | Type III | |
VP-3-108L-365-4K7-2
|
4000 K | 70 CRI | 41031 lm | 113 | 362.6 W | Type II | |
VP-3-108L-365-4K7-3
|
4000 K | 70 CRI | 40994 lm | 113 | 362.6 W | Type III | |
VP-3-108L-365-4K7-4F
|
4000 K | 70 CRI | 40165 lm | 111 | 362.6 W | Type IV | |
VP-3-108L-365-4K7-4W
|
4000 K | 70 CRI | 35977 lm | 99 | 362.6 W | Type IV | |
VP-3-108L-365-4K7-5QM
|
4000 K | 70 CRI | 36806 lm | 102 | 362.6 W | Type VS | |
VP-3-108L-365-4K7-5QN
|
4000 K | 70 CRI | 42924 lm | 118 | 362.6 W | Type VS | |
VP-3-108L-365-4K7-5QW
|
4000 K | 70 CRI | 43838 lm | 121 | 362.6 W | Type VS | |
VP-3-108L-365-4K7-5RW
|
4000 K | 70 CRI | 38646 lm | 107 | 362.6 W | Type 5RW | |
VP-3-108L-365-4K7-CL
|
4000 K | 70 CRI | 41322 lm | 114 | 362.6 W | N.A. | |
VP-3-108L-365-4K7-CR
|
4000 K | 70 CRI | 41526 lm | 115 | 362.6 W | N.A. | |
VP-3-108L-365-4K7-FR
|
4000 K | 70 CRI | 43366 lm | 120 | 362.6 W | Type II | |
VP-3-108L-365-4K7-TC
|
4000 K | 70 CRI | 37107 lm | 102 | 362.6 W | Type III | |
VP-3-108L-365-5K7-2
|
5000 K | 70 CRI | 40946 lm | 113 | 362.6 W | Type II | |
VP-3-108L-365-5K7-3
|
5000 K | 70 CRI | 40909 lm | 113 | 362.6 W | Type III | |
VP-3-108L-365-5K7-4F
|
5000 K | 70 CRI | 40081 lm | 111 | 362.6 W | Type IV | |
VP-3-108L-365-5K7-4W
|
5000 K | 70 CRI | 35902 lm | 99 | 362.6 W | Type IV | |
VP-3-108L-365-5K7-5QM
|
5000 K | 70 CRI | 36729 lm | 101 | 362.6 W | Type VS | |
VP-3-108L-365-5K7-5QN
|
5000 K | 70 CRI | 42835 lm | 118 | 362.6 W | Type VS | |
VP-3-108L-365-5K7-5QW
|
5000 K | 70 CRI | 43747 lm | 121 | 362.6 W | Type VS | |
VP-3-108L-365-5K7-5RW
|
5000 K | 70 CRI | 37783 lm | 104 | 362.6 W | Type 5RW | |
VP-3-108L-365-5K7-CL
|
5000 K | 70 CRI | 41236 lm | 114 | 362.6 W | N.A. | |
VP-3-108L-365-5K7-CR
|
5000 K | 70 CRI | 41440 lm | 114 | 362.6 W | N.A. | |
VP-3-108L-365-5K7-FR
|
5000 K | 70 CRI | 43276 lm | 119 | 362.6 W | Type II | |
VP-3-108L-365-5K7-TC
|
5000 K | 70 CRI | 37030 lm | 102 | 362.6 W | Type III | |
VP-3-480L-285-3K-4F
|
3000 K | 70 CRI | 32993 lm | 115 | 286.2 W | Type IV | |
VP-3-480L-285-3K7-2
|
3000 K | 70 CRI | 36693 lm | 128 | 286.2 W | Type II | |
VP-3-480L-285-3K7-2-BC
|
3000 K | 70 CRI | 19788 lm | 69 | 286.2 W | Type 2 | |
VP-3-480L-285-3K7-3
|
3000 K | 70 CRI | 37078 lm | 130 | 286.2 W | Type III | |
VP-3-480L-285-3K7-3-BC
|
3000 K | 70 CRI | 22330 lm | 78 | 286.2 W | Type 3 | |
VP-3-480L-285-3K7-4F-BC
|
|||||||
VP-3-480L-285-3K7-4W
|
3000 K | 70 CRI | 36389 lm | 127 | 286.2 W | Type IV | |
VP-3-480L-285-3K7-4W-BC
|
3000 K | 70 CRI | 20864 lm | 73 | 286.2 W | Type 4W | |
VP-3-480L-285-3K7-5QW
|
3000 K | 70 CRI | 37258 lm | 130 | 286.2 W | Type VS | |
VP-3-480L-285-4K-4F
|
4000 K | 70 CRI | 37455 lm | 131 | 286.2 W | Type IV | |
VP-3-480L-285-4K7-2
|
4000 K | 70 CRI | 41097 lm | 144 | 286.2 W | Type II | |
VP-3-480L-285-4K7-2-BC
|
4000 K | 70 CRI | 21028 lm | 73 | 286.2 W | Type 2 | |
VP-3-480L-285-4K7-3
|
4000 K | 70 CRI | 41527 lm | 145 | 286.2 W | Type III | |
VP-3-480L-285-4K7-3-BC
|
4000 K | 70 CRI | 23730 lm | 83 | 286.2 W | Type 3 | |
VP-3-480L-285-4K7-4F-BC
|
|||||||
VP-3-480L-285-4K7-4W
|
4000 K | 70 CRI | 40755 lm | 142 | 286.2 W | Type IV | |
VP-3-480L-285-4K7-4W-BC
|
4000 K | 70 CRI | 22172 lm | 77 | 286.2 W | Type 4W | |
VP-3-480L-285-4K7-5QW
|
4000 K | 70 CRI | 41729 lm | 146 | 286.2 W | Type VS | |
VP-3-480L-285-5K-4F
|
5000 K | 70 CRI | 37492 lm | 131 | 286.2 W | Type IV | |
VP-3-480L-285-5K7-2
|
5000 K | 70 CRI | 41464 lm | 145 | 286.2 W | Type II | |
VP-3-480L-285-5K7-2-BC
|
5000 K | 70 CRI | 20986 lm | 73 | 286.2 W | Type 2 | |
VP-3-480L-285-5K7-3
|
5000 K | 70 CRI | 41898 lm | 146 | 286.2 W | Type III | |
VP-3-480L-285-5K7-3-BC
|
5000 K | 70 CRI | 23682 lm | 83 | 286.2 W | Type 3 | |
VP-3-480L-285-5K7-4F-BC
|
|||||||
VP-3-480L-285-5K7-4W
|
5000 K | 70 CRI | 41120 lm | 144 | 286.2 W | Type IV | |
VP-3-480L-285-5K7-4W-BC
|
5000 K | 70 CRI | 22127 lm | 77 | 286.2 W | Type 4W | |
VP-3-480L-285-5K7-5QW
|
5000 K | 70 CRI | 42101 lm | 147 | 286.2 W | Type VS | |
VP-3-480L-320-3K-4F
|
3000 K | 70 CRI | 36513 lm | 115 | 316.7 W | Type IV | |
VP-3-480L-320-3K7-2
|
3000 K | 70 CRI | 40602 lm | 128 | 316.7 W | Type II | |
VP-3-480L-320-3K7-2-BC
|
3000 K | 70 CRI | 21899 lm | 69 | 316.7 W | Type 2 | |
VP-3-480L-320-3K7-3
|
3000 K | 70 CRI | 41027 lm | 130 | 316.7 W | Type III | |
VP-3-480L-320-3K7-3-BC
|
3000 K | 70 CRI | 24712 lm | 78 | 316.7 W | Type 3 | |
VP-3-480L-320-3K7-4F-BC
|
|||||||
VP-3-480L-320-3K7-4W
|
3000 K | 70 CRI | 40265 lm | 127 | 316.7 W | Type IV | |
VP-3-480L-320-3K7-4W-BC
|
3000 K | 70 CRI | 23089 lm | 73 | 316.7 W | Type 4W | |
VP-3-480L-320-3K7-5QW
|
3000 K | 70 CRI | 41226 lm | 130 | 316.7 W | Type VS | |
VP-3-480L-320-4K-4F
|
4000 K | 70 CRI | 41451 lm | 131 | 316.7 W | Type IV | |
VP-3-480L-320-4K7-2
|
4000 K | 70 CRI | 45474 lm | 144 | 316.7 W | Type II | |
VP-3-480L-320-4K7-2-BC
|
4000 K | 70 CRI | 23272 lm | 73 | 316.7 W | Type 2 | |
VP-3-480L-320-4K7-3
|
4000 K | 70 CRI | 45950 lm | 145 | 316.7 W | Type III | |
VP-3-480L-320-4K7-3-BC
|
4000 K | 70 CRI | 26261 lm | 83 | 316.7 W | Type 3 | |
VP-3-480L-320-4K7-4F-BC
|
|||||||
VP-3-480L-320-4K7-4W
|
4000 K | 70 CRI | 45097 lm | 142 | 316.7 W | Type IV | |
VP-3-480L-320-4K7-4W-BC
|
4000 K | 70 CRI | 24537 lm | 77 | 316.7 W | Type 4W | |
VP-3-480L-320-4K7-5QW
|
4000 K | 70 CRI | 46173 lm | 146 | 316.7 W | Type VS | |
VP-3-480L-320-5K-4F
|
5000 K | 70 CRI | 41492 lm | 131 | 316.7 W | Type IV | |
VP-3-480L-320-5K7-2
|
5000 K | 70 CRI | 45880 lm | 145 | 316.7 W | Type II | |
VP-3-480L-320-5K7-2-BC
|
5000 K | 70 CRI | 23225 lm | 73 | 316.7 W | Type 2 | |
VP-3-480L-320-5K7-3
|
5000 K | 70 CRI | 46361 lm | 146 | 316.7 W | Type III | |
VP-3-480L-320-5K7-3-BC
|
5000 K | 70 CRI | 26209 lm | 83 | 316.7 W | Type 3 | |
VP-3-480L-320-5K7-4F-BC
|
|||||||
VP-3-480L-320-5K7-4W
|
5000 K | 70 CRI | 45499 lm | 144 | 316.7 W | Type IV | |
VP-3-480L-320-5K7-4W-BC
|
5000 K | 70 CRI | 24488 lm | 77 | 316.7 W | Type 4W | |
VP-3-480L-320-5K7-5QW
|
5000 K | 70 CRI | 46586 lm | 147 | 316.7 W | Type VS | |
VP-3-480L-340-3K-4F
|
3000 K | 70 CRI | 39013 lm | 115 | 338.4 W | Type IV | |
VP-3-480L-340-3K7-2
|
3000 K | 70 CRI | 43387 lm | 128 | 338.4 W | Type II | |
VP-3-480L-340-3K7-2-BC
|
3000 K | 70 CRI | 23402 lm | 69 | 338.4 W | Type 2 | |
VP-3-480L-340-3K7-3
|
3000 K | 70 CRI | 43842 lm | 130 | 338.4 W | Type III | |
VP-3-480L-340-3K7-3-BC
|
3000 K | 70 CRI | 26408 lm | 78 | 338.4 W | Type 3 | |
VP-3-480L-340-3K7-4F-BC
|
|||||||
VP-3-480L-340-3K7-4W
|
3000 K | 70 CRI | 43027 lm | 127 | 338.4 W | Type IV | |
VP-3-480L-340-3K7-4W-BC
|
3000 K | 70 CRI | 24674 lm | 73 | 338.4 W | Type 4W | |
VP-3-480L-340-3K7-5QW
|
3000 K | 70 CRI | 44055 lm | 130 | 338.4 W | Type VS | |
VP-3-480L-340-4K-4F
|
4000 K | 70 CRI | 44288 lm | 131 | 338.4 W | Type IV | |
VP-3-480L-340-4K7-2
|
4000 K | 70 CRI | 48594 lm | 144 | 338.4 W | Type II | |
VP-3-480L-340-4K7-2-BC
|
4000 K | 70 CRI | 24869 lm | 73 | 338.4 W | Type 2 | |
VP-3-480L-340-4K7-3
|
4000 K | 70 CRI | 49103 lm | 145 | 338.4 W | Type III | |
VP-3-480L-340-4K7-3-BC
|
4000 K | 70 CRI | 28064 lm | 83 | 338.4 W | Type 3 | |
VP-3-480L-340-4K7-4F-BC
|
|||||||
VP-3-480L-340-4K7-4W
|
4000 K | 70 CRI | 48191 lm | 142 | 338.4 W | Type IV | |
VP-3-480L-340-4K7-4W-BC
|
4000 K | 70 CRI | 26221 lm | 77 | 338.4 W | Type 4W | |
VP-3-480L-340-4K7-5QW
|
4000 K | 70 CRI | 49341 lm | 146 | 338.4 W | Type VS | |
VP-3-480L-340-5K-4F
|
5000 K | 70 CRI | 44332 lm | 131 | 338.4 W | Type IV | |
VP-3-480L-340-5K7-2
|
5000 K | 70 CRI | 49028 lm | 145 | 338.4 W | Type II | |
VP-3-480L-340-5K7-2-BC
|
5000 K | 70 CRI | 24819 lm | 73 | 338.4 W | Type 2 | |
VP-3-480L-340-5K7-3
|
5000 K | 70 CRI | 49541 lm | 146 | 338.4 W | Type III | |
VP-3-480L-340-5K7-3-BC
|
5000 K | 70 CRI | 28008 lm | 83 | 338.4 W | Type 3 | |
VP-3-480L-340-5K7-4F-BC
|
|||||||
VP-3-480L-340-5K7-4W
|
5000 K | 70 CRI | 48621 lm | 144 | 338.4 W | Type IV | |
VP-3-480L-340-5K7-4W-BC
|
5000 K | 70 CRI | 26169 lm | 77 | 338.4 W | Type 4W | |
VP-3-480L-340-5K7-5QW
|
5000 K | 70 CRI | 49782 lm | 147 | 338.4 W | Type VS | |
VP-3-480L-390-3K-4F
|
3000 K | 70 CRI | 45215 lm | 115 | 392.2 W | Type IV | |
VP-3-480L-390-3K7-2
|
3000 K | 70 CRI | 50283 lm | 128 | 392.2 W | Type II | |
VP-3-480L-390-3K7-2-BC
|
3000 K | 70 CRI | 26963 lm | 69 | 392.2 W | Type 2 | |
VP-3-480L-390-3K7-3
|
3000 K | 70 CRI | 50810 lm | 130 | 392.2 W | Type III | |
VP-3-480L-390-3K7-3-BC
|
3000 K | 70 CRI | 30427 lm | 78 | 392.2 W | Type 3 | |
VP-3-480L-390-3K7-4F-BC
|
|||||||
VP-3-480L-390-3K7-4W
|
3000 K | 70 CRI | 49866 lm | 127 | 392.2 W | Type IV | |
VP-3-480L-390-3K7-4W-BC
|
3000 K | 70 CRI | 28429 lm | 72 | 392.2 W | Type 4W | |
VP-3-480L-390-3K7-5QW
|
3000 K | 70 CRI | 51057 lm | 130 | 392.2 W | Type VS | |
VP-3-480L-390-4K-4F
|
4000 K | 70 CRI | 51329 lm | 131 | 392.2 W | Type IV | |
VP-3-480L-390-4K7-2
|
4000 K | 70 CRI | 56317 lm | 144 | 392.2 W | Type II | |
VP-3-480L-390-4K7-2-BC
|
4000 K | 70 CRI | 28653 lm | 73 | 392.2 W | Type 2 | |
VP-3-480L-390-4K7-3
|
4000 K | 70 CRI | 56907 lm | 145 | 392.2 W | Type III | |
VP-3-480L-390-4K7-3-BC
|
4000 K | 70 CRI | 32334 lm | 82 | 392.2 W | Type 3 | |
VP-3-480L-390-4K7-4F-BC
|
|||||||
VP-3-480L-390-4K7-4W
|
4000 K | 70 CRI | 55850 lm | 142 | 392.2 W | Type IV | |
VP-3-480L-390-4K7-4W-BC
|
4000 K | 70 CRI | 30211 lm | 77 | 392.2 W | Type 4W | |
VP-3-480L-390-4K7-5QW
|
4000 K | 70 CRI | 57184 lm | 146 | 392.2 W | Type VS | |
VP-3-480L-390-5K-4F
|
5000 K | 70 CRI | 51381 lm | 131 | 392.2 W | Type IV | |
VP-3-480L-390-5K7-2
|
5000 K | 70 CRI | 56820 lm | 145 | 392.2 W | Type II | |
VP-3-480L-390-5K7-2-BC
|
5000 K | 70 CRI | 28596 lm | 73 | 392.2 W | Type 2 | |
VP-3-480L-390-5K7-3
|
5000 K | 70 CRI | 57416 lm | 146 | 392.2 W | Type III | |
VP-3-480L-390-5K7-3-BC
|
5000 K | 70 CRI | 32270 lm | 82 | 392.2 W | Type 3 | |
VP-3-480L-390-5K7-4F-BC
|
|||||||
VP-3-480L-390-5K7-4W
|
5000 K | 70 CRI | 56349 lm | 144 | 392.2 W | Type IV | |
VP-3-480L-390-5K7-4W-BC
|
5000 K | 70 CRI | 30151 lm | 77 | 392.2 W | Type 4W | |
VP-3-480L-390-5K7-5QW
|
5000 K | 70 CRI | 57694 lm | 147 | 392.2 W | Type VS | |
VP-3-480L-425-3K-4F
|
3000 K | 70 CRI | 48781 lm | 115 | 423.2 W | Type IV | |
VP-3-480L-425-3K7-2
|
3000 K | 70 CRI | 54259 lm | 128 | 423.2 W | Type II | |
VP-3-480L-425-3K7-2-BC
|
3000 K | 70 CRI | 29255 lm | 69 | 423.2 W | Type 2 | |
VP-3-480L-425-3K7-3
|
3000 K | 70 CRI | 54828 lm | 130 | 423.2 W | Type III | |
VP-3-480L-425-3K7-3-BC
|
3000 K | 70 CRI | 33013 lm | 78 | 423.2 W | Type 3 | |
VP-3-480L-425-3K7-4F-BC
|
|||||||
VP-3-480L-425-3K7-4W
|
3000 K | 70 CRI | 53809 lm | 127 | 423.2 W | Type IV | |
VP-3-480L-425-3K7-4W-BC
|
3000 K | 70 CRI | 30846 lm | 73 | 423.2 W | Type 4W | |
VP-3-480L-425-3K7-5QW
|
3000 K | 70 CRI | 55094 lm | 130 | 423.2 W | Type VS | |
VP-3-480L-425-4K-4F
|
4000 K | 70 CRI | 55377 lm | 131 | 423.2 W | Type IV | |
VP-3-480L-425-4K7-2
|
4000 K | 70 CRI | 60771 lm | 144 | 423.2 W | Type II | |
VP-3-480L-425-4K7-2-BC
|
4000 K | 70 CRI | 31089 lm | 73 | 423.2 W | Type 2 | |
VP-3-480L-425-4K7-3
|
4000 K | 70 CRI | 61407 lm | 145 | 423.2 W | Type III | |
VP-3-480L-425-4K7-3-BC
|
4000 K | 70 CRI | 35083 lm | 83 | 423.2 W | Type 3 | |
VP-3-480L-425-4K7-4F-BC
|
|||||||
VP-3-480L-425-4K7-4W
|
4000 K | 70 CRI | 60266 lm | 142 | 423.2 W | Type IV | |
VP-3-480L-425-4K7-4W-BC
|
4000 K | 70 CRI | 32780 lm | 77 | 423.2 W | Type 4W | |
VP-3-480L-425-4K7-5QW
|
4000 K | 70 CRI | 61705 lm | 146 | 423.2 W | Type VS | |
VP-3-480L-425-5K-4F
|
5000 K | 70 CRI | 55433 lm | 131 | 423.2 W | Type IV | |
VP-3-480L-425-5K7-2
|
5000 K | 70 CRI | 61313 lm | 145 | 423.2 W | Type II | |
VP-3-480L-425-5K7-2-BC
|
5000 K | 70 CRI | 31027 lm | 73 | 423.2 W | Type 2 | |
VP-3-480L-425-5K7-3
|
5000 K | 70 CRI | 61955 lm | 146 | 423.2 W | Type III | |
VP-3-480L-425-5K7-3-BC
|
5000 K | 70 CRI | 35013 lm | 83 | 423.2 W | Type 3 | |
VP-3-480L-425-5K7-4F-BC
|
|||||||
VP-3-480L-425-5K7-4W
|
5000 K | 70 CRI | 60804 lm | 144 | 423.2 W | Type IV | |
VP-3-480L-425-5K7-4W-BC
|
5000 K | 70 CRI | 32714 lm | 77 | 423.2 W | Type 4W | |
VP-3-480L-425-5K7-5QW
|
5000 K | 70 CRI | 62256 lm | 147 | 423.2 W | Type VS | |
VP-3-480L-470-3K-4F
|
3000 K | 70 CRI | 53947 lm | 115 | 468 W | Type IV | |
VP-3-480L-470-3K7-2
|
3000 K | 70 CRI | 59999 lm | 128 | 468 W | Type II | |
VP-3-480L-470-3K7-2-BC
|
3000 K | 70 CRI | 32358 lm | 69 | 468 W | Type 2 | |
VP-3-480L-470-3K7-3
|
3000 K | 70 CRI | 60627 lm | 130 | 468 W | Type III | |
VP-3-480L-470-3K7-3-BC
|
3000 K | 70 CRI | 36514 lm | 78 | 468 W | Type 3 | |
VP-3-480L-470-3K7-4F-BC
|
|||||||
VP-3-480L-470-3K7-4W
|
3000 K | 70 CRI | 59501 lm | 127 | 468 W | Type IV | |
VP-3-480L-470-3K7-4W-BC
|
3000 K | 70 CRI | 34117 lm | 73 | 468 W | Type 4W | |
VP-3-480L-470-3K7-5QW
|
3000 K | 70 CRI | 60921 lm | 130 | 468 W | Type VS | |
VP-3-480L-470-4K-4F
|
4000 K | 70 CRI | 61242 lm | 131 | 468 W | Type IV | |
VP-3-480L-470-4K7-2
|
4000 K | 70 CRI | 67198 lm | 144 | 468 W | Type II | |
VP-3-480L-470-4K7-2-BC
|
4000 K | 70 CRI | 34386 lm | 73 | 468 W | Type 2 | |
VP-3-480L-470-4K7-3
|
4000 K | 70 CRI | 67903 lm | 145 | 468 W | Type III | |
VP-3-480L-470-4K7-3-BC
|
4000 K | 70 CRI | 38804 lm | 83 | 468 W | Type 3 | |
VP-3-480L-470-4K7-4F-BC
|
|||||||
VP-3-480L-470-4K7-4W
|
4000 K | 70 CRI | 66641 lm | 142 | 468 W | Type IV | |
VP-3-480L-470-4K7-4W-BC
|
4000 K | 70 CRI | 36256 lm | 77 | 468 W | Type 4W | |
VP-3-480L-470-4K7-5QW
|
4000 K | 70 CRI | 68232 lm | 146 | 468 W | Type VS | |
VP-3-480L-470-5K-4F
|
5000 K | 70 CRI | 61303 lm | 131 | 468 W | Type IV | |
VP-3-480L-470-5K7-2
|
5000 K | 70 CRI | 67799 lm | 145 | 468 W | Type II | |
VP-3-480L-470-5K7-2-BC
|
5000 K | 70 CRI | 34318 lm | 73 | 468 W | Type 2 | |
VP-3-480L-470-5K7-3
|
5000 K | 70 CRI | 68509 lm | 146 | 468 W | Type III | |
VP-3-480L-470-5K7-3-BC
|
5000 K | 70 CRI | 38726 lm | 83 | 468 W | Type 3 | |
VP-3-480L-470-5K7-4F-BC
|
|||||||
VP-3-480L-470-5K7-4W
|
5000 K | 70 CRI | 67236 lm | 144 | 468 W | Type IV | |
VP-3-480L-470-5K7-4W-BC
|
5000 K | 70 CRI | 36184 lm | 77 | 468 W | Type 4W | |
VP-3-480L-470-5K7-5QW
|
5000 K | 70 CRI | 68841 lm | 147 | 468 W | Type VS |
Please wait, preparing to download your file.