- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Area, Site & Roadway
- Viper Area Size 4
Item Added to Your Cart!
Viper Area Size 4
By Beacon
Viper Area Size 4
By Beacon
The Viper is an extremely versatile area/site luminaire which blends design, performance and technology. This product offers a variety of IES distributions for lighting applications such as auto dealership, retail, commercial, and campus parking lots.
- Featuring two different optical technologies, Micro Strike and Strike Optics, which provide the best distribution patterns for retrofit or new construction
- Vibration rated for high vibration applications including bridges and overpasses
- Control options including photo control, occupancy sensing, NX Distributed Intelligence™, Wiscape and 7-Pin with networked controls
- Mounting options include: Arm, Universal Arm, Adjustable Arm, Mast Arm, Decorative Arm, Knuckle, Trunnion, Wall
- Distribution options include: Auto Front Row, Type 2, Type 3, Type 4 Forward, Type 4 Wide, Type 5 Narrow, Type 5 Medium, Type 5 Wide, Type 5 Rectangular, Corner Optic, and Tennis Court
Product Details
General
Application |
|
Color Rendering Index (CRI) |
|
Color Temperature |
|
Construction Material - Main | Aluminum Die-Cast |
Controls - Integral Sensors (Non-Networked) | Bluetooth Programmable Occupancy & Daylight |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10%-100% |
Emergency Battery Backup | Yes |
Light Source | LED |
Mounting Type |
|
Warranty Length | 5 years |
Electrical Ratings
Voltage Rating |
|
Wattage | 405 W - 600 W |
Certifications and Compliance
Certified Listed | UL Listed |
Compliance |
|
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Videos
Viper Area and Flood from Beacon
Please wait, preparing to download your file.
Photometry (351)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
VP-4-162L-320-3K7-2
|
3000 K | 70 CRI | 36823 lm | 114 | 322.1 W | Type II | |
VP-4-162L-320-3K7-3
|
|||||||
VP-4-162L-320-3K7-4F
|
3000 K | 70 CRI | 36045 lm | 112 | 322.1 W | Type IV | |
VP-4-162L-320-3K7-4W
|
3000 K | 70 CRI | 32287 lm | 100 | 322.1 W | Type IV | |
VP-4-162L-320-3K7-5QM
|
3000 K | 70 CRI | 36885 lm | 115 | 322.1 W | Type VS | |
VP-4-162L-320-3K7-5QN
|
3000 K | 70 CRI | 38522 lm | 120 | 322.1 W | Type VS | |
VP-4-162L-320-3K7-5QW
|
3000 K | 70 CRI | 35263 lm | 109 | 322.1 W | Type VS | |
VP-4-162L-320-3K7-5RW
|
3000 K | 70 CRI | 32937 lm | 102 | 322.1 W | Type 5RW | |
VP-4-162L-320-3K7-CL
|
3000 K | 70 CRI | 37084 lm | 115 | 322.1 W | N.A. | |
VP-4-162L-320-3K7-CR
|
3000 K | 70 CRI | 37313 lm | 116 | 322.1 W | N.A. | |
VP-4-162L-320-3K7-FR
|
3000 K | 70 CRI | 38918 lm | 121 | 322.1 W | Type II | |
VP-4-162L-320-3K7-TC
|
3000 K | 70 CRI | 33301 lm | 103 | 322.1 W | Type II | |
VP-4-162L-320-4K7-2
|
4000 K | 70 CRI | 41143 lm | 128 | 322.1 W | Type II | |
VP-4-162L-320-4K7-3
|
|||||||
VP-4-162L-320-4K7-4F
|
4000 K | 70 CRI | 40274 lm | 125 | 322.1 W | Type IV | |
VP-4-162L-320-4K7-4W
|
4000 K | 70 CRI | 36075 lm | 112 | 322.1 W | Type IV | |
VP-4-162L-320-4K7-5QM
|
4000 K | 70 CRI | 41213 lm | 128 | 322.1 W | Type VS | |
VP-4-162L-320-4K7-5QN
|
4000 K | 70 CRI | 43041 lm | 134 | 322.1 W | Type VS | |
VP-4-162L-320-4K7-5QW
|
4000 K | 70 CRI | 39400 lm | 122 | 322.1 W | Type VS | |
VP-4-162L-320-4K7-5RW
|
4000 K | 70 CRI | 33926 lm | 105 | 322.1 W | Type 5RW | |
VP-4-162L-320-4K7-CL
|
4000 K | 70 CRI | 41434 lm | 129 | 322.1 W | N.A. | |
VP-4-162L-320-4K7-CR
|
4000 K | 70 CRI | 41691 lm | 129 | 322.1 W | N.A. | |
VP-4-162L-320-4K7-FR
|
4000 K | 70 CRI | 43484 lm | 135 | 322.1 W | Type II | |
VP-4-162L-320-4K7-TC
|
4000 K | 70 CRI | 37208 lm | 116 | 322.1 W | Type III | |
VP-4-162L-320-5K7-2
|
5000 K | 70 CRI | 41057 lm | 127 | 322.1 W | Type II | |
VP-4-162L-320-5K7-3
|
|||||||
VP-4-162L-320-5K7-4F
|
5000 K | 70 CRI | 40190 lm | 125 | 322.1 W | Type IV | |
VP-4-162L-320-5K7-4W
|
5000 K | 70 CRI | 36000 lm | 112 | 322.1 W | Type IV | |
VP-4-162L-320-5K7-5QM
|
5000 K | 70 CRI | 41127 lm | 128 | 322.1 W | Type VS | |
VP-4-162L-320-5K7-5QN
|
5000 K | 70 CRI | 42951 lm | 133 | 322.1 W | Type VS | |
VP-4-162L-320-5K7-5QW
|
5000 K | 70 CRI | 39319 lm | 122 | 322.1 W | Type VS | |
VP-4-162L-320-5K7-5RW
|
5000 K | 70 CRI | 33168 lm | 103 | 322.1 W | Type 5RW | |
VP-4-162L-320-5K7-CL
|
5000 K | 70 CRI | 41348 lm | 128 | 322.1 W | N.A. | |
VP-4-162L-320-5K7-CR
|
5000 K | 70 CRI | 41604 lm | 129 | 322.1 W | N.A. | |
VP-4-162L-320-5K7-FR
|
5000 K | 70 CRI | 43394 lm | 135 | 322.1 W | Type II | |
VP-4-162L-320-5K7-TC
|
5000 K | 70 CRI | 37131 lm | 115 | 322.1 W | Type III | |
VP-4-162L-365-3K7-2
|
3000 K | 70 CRI | 40470 lm | 112 | 362.6 W | Tpe II | |
VP-4-162L-365-3K7-3
|
3000 K | 70 CRI | 40415 lm | 111 | 362.6 W | Type II | |
VP-4-162L-365-3K7-4F
|
3000 K | 70 CRI | 39616 lm | 109 | 362.6 W | Type III | |
VP-4-162L-365-3K7-4W
|
3000 K | 70 CRI | 35485 lm | 98 | 362.6 W | Type IV | |
VP-4-162L-365-3K7-5QM
|
3000 K | 70 CRI | 40516 lm | 112 | 362.6 W | Type IV | |
VP-4-162L-365-3K7-5QN
|
3000 K | 70 CRI | 42337 lm | 117 | 362.6 W | Type VS | |
VP-4-162L-365-3K7-5QW
|
3000 K | 70 CRI | 38756 lm | 107 | 362.6 W | Type VS | |
VP-4-162L-365-3K7-5RW
|
3000 K | 70 CRI | 37520 lm | 103 | 362.6 W | Type 5RW | |
VP-4-162L-365-3K7-CL
|
3000 K | 70 CRI | 40757 lm | 112 | 362.6 W | Type VS | |
VP-4-162L-365-3K7-CR
|
3000 K | 70 CRI | 40951 lm | 113 | 362.6 W | N.A. | |
VP-4-162L-365-3K7-FR
|
3000 K | 70 CRI | 42773 lm | 118 | 362.6 W | N.A. | |
VP-4-162L-365-3K7-TC
|
3000 K | 70 CRI | 36599 lm | 101 | 362.6 W | Type II | |
VP-4-162L-365-4K7-2
|
4000 K | 70 CRI | 45124 lm | 124 | 362.6 W | Type II | |
VP-4-162L-365-4K7-3
|
4000 K | 70 CRI | 45063 lm | 124 | 362.6 W | Type III | |
VP-4-162L-365-4K7-4F
|
4000 K | 70 CRI | 44171 lm | 122 | 362.6 W | Type IV | |
VP-4-162L-365-4K7-4W
|
4000 K | 70 CRI | 39566 lm | 109 | 362.6 W | Type IV | |
VP-4-162L-365-4K7-5QM
|
4000 K | 70 CRI | 45175 lm | 125 | 362.6 W | Type VS | |
VP-4-162L-365-4K7-5QN
|
4000 K | 70 CRI | 47206 lm | 130 | 362.6 W | Type VS | |
VP-4-162L-365-4K7-5QW
|
|||||||
VP-4-162L-365-4K7-5RW
|
4000 K | 70 CRI | 38646 lm | 107 | 362.6 W | Type 5RW | |
VP-4-162L-365-4K7-CL
|
4000 K | 70 CRI | 45444 lm | 125 | 362.6 W | N.A. | |
VP-4-162L-365-4K7-CR
|
4000 K | 70 CRI | 45661 lm | 126 | 362.6 W | N.A. | |
VP-4-162L-365-4K7-FR
|
4000 K | 70 CRI | 47692 lm | 132 | 362.6 W | Type II | |
VP-4-162L-365-4K7-TC
|
4000 K | 70 CRI | 40808 lm | 113 | 362.6 W | Type III | |
VP-4-162L-365-5K7-2
|
5000 K | 70 CRI | 49126 lm | 122 | 403.6 W | Type II | |
VP-4-162L-365-5K7-3
|
5000 K | 70 CRI | 49091 lm | 122 | 403.6 W | Type III | |
VP-4-162L-365-5K7-4F
|
5000 K | 70 CRI | 48088 lm | 119 | 403.6 W | Type IV | |
VP-4-162L-365-5K7-4W
|
5000 K | 70 CRI | 43074 lm | 107 | 403.6 W | Type IV | |
VP-4-162L-365-5K7-5QM
|
5000 K | 70 CRI | 49225 lm | 122 | 403.6 W | Type VS | |
VP-4-162L-365-5K7-5QN
|
5000 K | 70 CRI | 51392 lm | 127 | 403.6 W | Type VS | |
VP-4-162L-365-5K7-5QW
|
5000 K | 70 CRI | 47045 lm | 117 | 403.6 W | Type VS | |
VP-4-162L-365-5K7-5RW
|
5000 K | 70 CRI | 37783 lm | 104 | 362.6 W | Type 5RW | |
VP-4-162L-365-5K7-CL
|
5000 K | 70 CRI | 49474 lm | 123 | 403.6 W | N.A. | |
VP-4-162L-365-5K7-CR
|
5000 K | 70 CRI | 49766 lm | 123 | 403.6 W | N.A. | |
VP-4-162L-365-5K7-FR
|
5000 K | 70 CRI | 51921 lm | 129 | 403.6 W | Type II | |
VP-4-162L-365-5K7-TC
|
5000 K | 70 CRI | 44427 lm | 110 | 403.6 W | Type III | |
VP-4-162L-405-3K7-2
|
3000 K | 70 CRI | 43967 lm | 109 | 403.6 W | Type II | |
VP-4-162L-405-3K7-3
|
3000 K | 70 CRI | 43936 lm | 109 | 403.6 W | Type III | |
VP-4-162L-405-3K7-4F
|
3000 K | 70 CRI | 43038 lm | 107 | 403.6 W | Type IV | |
VP-4-162L-405-3K7-4W
|
3000 K | 70 CRI | 38551 lm | 96 | 403.6 W | Type IV | |
VP-4-162L-405-3K7-5QM
|
3000 K | 70 CRI | 44056 lm | 109 | 403.6 W | Type VS | |
VP-4-162L-405-3K7-5QN
|
3000 K | 70 CRI | 45995 lm | 114 | 403.6 W | Type VS | |
VP-4-162L-405-3K7-5QW
|
3000 K | 70 CRI | 42105 lm | 104 | 403.6 W | Type VS | |
VP-4-162L-405-3K7-5RW
|
3000 K | 70 CRI | 41530 lm | 103 | 403.6 W | Type 5RW | |
VP-4-162L-405-3K7-CL
|
3000 K | 70 CRI | 44279 lm | 110 | 403.6 W | N.A. | |
VP-4-162L-405-3K7-CR
|
3000 K | 70 CRI | 44540 lm | 110 | 403.6 W | N.A. | |
VP-4-162L-405-3K7-FR
|
3000 K | 70 CRI | 46469 lm | 115 | 403.6 W | Type II | |
VP-4-162L-405-3K7-TC
|
3000 K | 70 CRI | 39762 lm | 99 | 403.6 W | Type III | |
VP-4-162L-405-4K7-2
|
4000 K | 70 CRI | 49024 lm | 121 | 403.6 W | Type II | |
VP-4-162L-405-4K7-3
|
4000 K | 70 CRI | 48989 lm | 121 | 403.6 W | Type III | |
VP-4-162L-405-4K7-4F
|
4000 K | 70 CRI | 47988 lm | 119 | 403.6 W | Type IV | |
VP-4-162L-405-4K7-4W
|
4000 K | 70 CRI | 42985 lm | 107 | 403.6 W | Type IV | |
VP-4-162L-405-4K7-5QM
|
4000 K | 70 CRI | 49123 lm | 122 | 403.6 W | Type VS | |
VP-4-162L-405-4K7-5QN
|
4000 K | 70 CRI | 51285 lm | 127 | 403.6 W | Type VS | |
VP-4-162L-405-4K7-5QW
|
4000 K | 70 CRI | 46948 lm | 116 | 403.6 W | Type VS | |
VP-4-162L-405-4K7-5RW
|
4000 K | 70 CRI | 42776 lm | 106 | 403.6 W | Type 5RW | |
VP-4-162L-405-4K7-CL
|
4000 K | 70 CRI | 49371 lm | 122 | 403.6 W | N.A. | |
VP-4-162L-405-4K7-CR
|
4000 K | 70 CRI | 49662 lm | 123 | 403.6 W | N.A. | |
VP-4-162L-405-4K7-FR
|
4000 K | 70 CRI | 51813 lm | 128 | 403.6 W | Type II | |
VP-4-162L-405-4K7-TC
|
4000 K | 70 CRI | 44335 lm | 110 | 403.6 W | Type III | |
VP-4-162L-405-5K7-2
|
5000 K | 70 CRI | 52978 lm | 119 | 445.1 W | Type II | |
VP-4-162L-405-5K7-3
|
5000 K | 70 CRI | 52968 lm | 119 | 445.1 W | Type III | |
VP-4-162L-405-5K7-4F
|
5000 K | 70 CRI | 51859 lm | 117 | 445.1 W | Type IV | |
VP-4-162L-405-5K7-4W
|
5000 K | 70 CRI | 46452 lm | 104 | 445.1 W | Type IV | |
VP-4-162L-405-5K7-5QM
|
5000 K | 70 CRI | 53031 lm | 119 | 445.1 W | Type VS | |
VP-4-162L-405-5K7-5QN
|
5000 K | 70 CRI | 55422 lm | 125 | 445.1 W | Type VS | |
VP-4-162L-405-5K7-5QW
|
5000 K | 70 CRI | 50734 lm | 114 | 445.1 W | Type VS | |
VP-4-162L-405-5K7-5RW
|
5000 K | 70 CRI | 41820 lm | 104 | 403.6 W | Type 5RW | |
VP-4-162L-405-5K7-CL
|
5000 K | 70 CRI | 53353 lm | 120 | 445.1 W | N.A. | |
VP-4-162L-405-5K7-CR
|
5000 K | 70 CRI | 53611 lm | 120 | 445.1 W | N.A. | |
VP-4-162L-405-5K7-FR
|
5000 K | 70 CRI | 55992 lm | 126 | 445.1 W | Type II | |
VP-4-162L-405-5K7-TC
|
5000 K | 70 CRI | 47911 lm | 108 | 445.1 W | Type III | |
VP-4-162L-445-3K7-2
|
3000 K | 70 CRI | 47415 lm | 107 | 445.1 W | Type II | |
VP-4-162L-445-3K7-3
|
3000 K | 70 CRI | 47406 lm | 107 | 445.1 W | Type III | |
VP-4-162L-445-3K7-4F
|
3000 K | 70 CRI | 46413 lm | 104 | 445.1 W | Type IV | |
VP-4-162L-445-3K7-4W
|
3000 K | 70 CRI | 41574 lm | 93 | 445.1 W | Type IV | |
VP-4-162L-445-3K7-5QM
|
3000 K | 70 CRI | 47462 lm | 107 | 445.1 W | Type VS | |
VP-4-162L-445-3K7-5QN
|
3000 K | 70 CRI | 49602 lm | 111 | 445.1 W | Type VS | |
VP-4-162L-445-3K7-5QW
|
3000 K | 70 CRI | 45407 lm | 102 | 445.1 W | Type VS | |
VP-4-162L-445-3K7-5RW
|
3000 K | 70 CRI | 45539 lm | 102 | 445.1 W | Type 5RW | |
VP-4-162L-445-3K7-CL
|
3000 K | 70 CRI | 47751 lm | 107 | 445.1 W | N.A. | |
VP-4-162L-445-3K7-CR
|
3000 K | 70 CRI | 47981 lm | 108 | 445.1 W | N.A. | |
VP-4-162L-445-3K7-FR
|
3000 K | 70 CRI | 50112 lm | 113 | 445.1 W | Type II | |
VP-4-162L-445-3K7-TC
|
3000 K | 70 CRI | 42880 lm | 96 | 445.1 W | Type III | |
VP-4-162L-445-4K7-2
|
4000 K | 70 CRI | 52868 lm | 119 | 445.1 W | Type II | |
VP-4-162L-445-4K7-3
|
4000 K | 70 CRI | 52858 lm | 119 | 445.1 W | Type III | |
VP-4-162L-445-4K7-4F
|
4000 K | 70 CRI | 51751 lm | 116 | 445.1 W | Type IV | |
VP-4-162L-445-4K7-4W
|
4000 K | 70 CRI | 46355 lm | 104 | 445.1 W | Type IV | |
VP-4-162L-445-4K7-5QM
|
4000 K | 70 CRI | 52921 lm | 119 | 445.1 W | Type VS | |
VP-4-162L-445-4K7-5QN
|
4000 K | 70 CRI | 55307 lm | 124 | 445.1 W | Type VS | |
VP-4-162L-445-4K7-5QW
|
4000 K | 70 CRI | 50629 lm | 114 | 445.1 W | Type VS | |
VP-4-162L-445-4K7-5RW
|
4000 K | 70 CRI | 46906 lm | 105 | 445.1 W | Type 5RW | |
VP-4-162L-445-4K7-CL
|
4000 K | 70 CRI | 53243 lm | 120 | 445.1 W | N.A. | |
VP-4-162L-445-4K7-CR
|
4000 K | 70 CRI | 53499 lm | 120 | 445.1 W | N.A. | |
VP-4-162L-445-4K7-FR
|
4000 K | 70 CRI | 55876 lm | 126 | 445.1 W | Type II | |
VP-4-162L-445-4K7-TC
|
4000 K | 70 CRI | 47811 lm | 107 | 445.1 W | Type III | |
VP-4-162L-445-5K7-2
|
5000 K | 70 CRI | 50723 lm | 104 | 487.1 W | Type III | |
VP-4-162L-445-5K7-3
|
5000 K | 70 CRI | 49690 lm | 102 | 487.1 W | Type IV | |
VP-4-162L-445-5K7-4F
|
5000 K | 70 CRI | 44509 lm | 91 | 487.1 W | Type IV | |
VP-4-162L-445-5K7-4W
|
5000 K | 70 CRI | 50824 lm | 104 | 487.1 W | Type VS | |
VP-4-162L-445-5K7-5QM
|
5000 K | 70 CRI | 53104 lm | 109 | 487.1 W | Type VS | |
VP-4-162L-445-5K7-5QN
|
5000 K | 70 CRI | 48613 lm | 100 | 487.1 W | Type VS | |
VP-4-162L-445-5K7-5QW
|
5000 K | 70 CRI | 51122 lm | 105 | 487.1 W | N.A. | |
VP-4-162L-445-5K7-5RW
|
5000 K | 70 CRI | 45858 lm | 103 | 445.1 W | Type 5RW | |
VP-4-162L-445-5K7-CL
|
5000 K | 70 CRI | 51374 lm | 105 | 487.1 W | N.A. | |
VP-4-162L-445-5K7-CR
|
5000 K | 70 CRI | 53651 lm | 110 | 487.1 W | Type II | |
VP-4-162L-445-5K7-FR
|
5000 K | 70 CRI | 45908 lm | 94 | 487.1 W | Type III | |
VP-4-162L-445-5K7-TC
|
5000 K | 70 CRI | 56718 lm | 116 | 487.1 W | Type II | |
VP-4-162L-485-3K7-2
|
3000 K | 70 CRI | 50762 lm | 104 | 487.1 W | Type III | |
VP-4-162L-485-3K7-3
|
3000 K | 70 CRI | 56674 lm | 116 | 487.1 W | Type III | |
VP-4-162L-485-3K7-4F
|
3000 K | 70 CRI | 55520 lm | 114 | 487.1 W | Type IV | |
VP-4-162L-485-3K7-4W
|
3000 K | 70 CRI | 49731 lm | 102 | 487.1 W | Type IV | |
VP-4-162L-485-3K7-5QM
|
3000 K | 70 CRI | 56787 lm | 117 | 487.1 W | Type VS | |
VP-4-162L-485-3K7-5QN
|
3000 K | 70 CRI | 59334 lm | 122 | 487.1 W | Type VS | |
VP-4-162L-485-3K7-5QW
|
3000 K | 70 CRI | 54316 lm | 112 | 487.1 W | Type VS | |
VP-4-162L-485-3K7-5RW
|
3000 K | 70 CRI | 49836 lm | 102 | 487.1 W | Type 5RW | |
VP-4-162L-485-3K7-CL
|
3000 K | 70 CRI | 57120 lm | 117 | 487.1 W | N.A. | |
VP-4-162L-485-3K7-CR
|
3000 K | 70 CRI | 57401 lm | 118 | 487.1 W | N.A. | |
VP-4-162L-485-3K7-FR
|
3000 K | 70 CRI | 59945 lm | 123 | 487.1 W | Type II | |
VP-4-162L-485-3K7-TC
|
3000 K | 70 CRI | 51293 lm | 105 | 487.1 W | Type III | |
VP-4-162L-485-4K7-2
|
4000 K | 70 CRI | 56600 lm | 116 | 487.1 W | Type II | |
VP-4-162L-485-4K7-3
|
4000 K | 70 CRI | 56556 lm | 116 | 487.1 W | Type III | |
VP-4-162L-485-4K7-4F
|
4000 K | 70 CRI | 55405 lm | 114 | 487.1 W | Type IV | |
VP-4-162L-485-4K7-4W
|
4000 K | 70 CRI | 49628 lm | 102 | 487.1 W | Type IV | |
VP-4-162L-485-4K7-5QM
|
4000 K | 70 CRI | 56669 lm | 116 | 487.1 W | Type VS | |
VP-4-162L-485-4K7-5QN
|
4000 K | 70 CRI | 59211 lm | 122 | 487.1 W | Type VS | |
VP-4-162L-485-4K7-5QW
|
4000 K | 70 CRI | 54203 lm | 111 | 487.1 W | Type VS | |
VP-4-162L-485-4K7-5RW
|
4000 K | 70 CRI | 51331 lm | 105 | 487.1 W | Type 5RW | |
VP-4-162L-485-4K7-CL
|
4000 K | 70 CRI | 57001 lm | 117 | 487.1 W | N.A. | |
VP-4-162L-485-4K7-CR
|
4000 K | 70 CRI | 57281 lm | 118 | 487.1 W | N.A. | |
VP-4-162L-485-4K7-FR
|
4000 K | 70 CRI | 59821 lm | 123 | 487.1 W | Type II | |
VP-4-162L-485-4K7-TC
|
4000 K | 70 CRI | 51187 lm | 105 | 487.1 W | Type III | |
VP-4-162L-485-5K7-2
|
5000 K | 70 CRI | 55059 lm | 101 | 543.9 W | Type II | |
VP-4-162L-485-5K7-3
|
5000 K | 70 CRI | 55061 lm | 101 | 543.9 W | Type III | |
VP-4-162L-485-5K7-4F
|
5000 K | 70 CRI | 53896 lm | 99 | 543.9 W | Type IV | |
VP-4-162L-485-5K7-4W
|
5000 K | 70 CRI | 48277 lm | 89 | 543.9 W | Type IV | |
VP-4-162L-485-5K7-5QM
|
5000 K | 70 CRI | 55127 lm | 101 | 543.9 W | Type VS | |
VP-4-162L-485-5K7-5QN
|
5000 K | 70 CRI | 57599 lm | 106 | 543.9 W | Type VS | |
VP-4-162L-485-5K7-5QW
|
5000 K | 70 CRI | 52727 lm | 97 | 543.9 W | Type VS | |
VP-4-162L-485-5K7-5RW
|
5000 K | 70 CRI | 50185 lm | 103 | 487.1 W | Type 5RW | |
VP-4-162L-485-5K7-CL
|
5000 K | 70 CRI | 55449 lm | 102 | 543.9 W | N.A. | |
VP-4-162L-485-5K7-CR
|
5000 K | 70 CRI | 55749 lm | 102 | 543.9 W | N.A. | |
VP-4-162L-485-5K7-FR
|
5000 K | 70 CRI | 58192 lm | 107 | 543.9 W | Type II | |
VP-4-162L-485-5K7-TC
|
5000 K | 70 CRI | 49793 lm | 92 | 543.9 W | Type III | |
VP-4-162L-545-3K7-2
|
|||||||
VP-4-162L-545-3K7-3
|
|||||||
VP-4-162L-545-3K7-4F
|
3000 K | 70 CRI | 60219 lm | 111 | 543.9 W | Type IV | |
VP-4-162L-545-3K7-4W
|
3000 K | 70 CRI | 53941 lm | 99 | 543.9 W | Type IV | |
VP-4-162L-545-3K7-5QM
|
3000 K | 70 CRI | 61594 lm | 113 | 543.9 W | Type VS | |
VP-4-162L-545-3K7-5QN
|
3000 K | 70 CRI | 64357 lm | 118 | 543.9 W | Type VS | |
VP-4-162L-545-3K7-5QW
|
3000 K | 70 CRI | 58913 lm | 108 | 543.9 W | Type VS | |
VP-4-162L-545-3K7-5RW
|
3000 K | 70 CRI | 55850 lm | 103 | 543.9 W | Type 5RW | |
VP-4-162L-545-3K7-CL
|
3000 K | 70 CRI | 61955 lm | 114 | 543.9 W | N.A. | |
VP-4-162L-545-3K7-CR
|
3000 K | 70 CRI | 62289 lm | 115 | 543.9 W | N.A. | |
VP-4-162L-545-3K7-FR
|
3000 K | 70 CRI | 65019 lm | 120 | 543.9 W | Type II | |
VP-4-162L-545-3K7-TC
|
3000 K | 70 CRI | 55635 lm | 102 | 543.9 W | Type III | |
VP-4-162L-545-4K7-2
|
|||||||
VP-4-162L-545-4K7-3
|
4000 K | 70 CRI | 61392 lm | 113 | 543.9 W | Type III | |
VP-4-162L-545-4K7-4F
|
4000 K | 70 CRI | 60094 lm | 110 | 543.9 W | Type IV | |
VP-4-162L-545-4K7-4W
|
4000 K | 70 CRI | 53829 lm | 99 | 543.9 W | Type IV | |
VP-4-162L-545-4K7-5QM
|
4000 K | 70 CRI | 61466 lm | 113 | 543.9 W | Type VS | |
VP-4-162L-545-4K7-5QN
|
4000 K | 70 CRI | 64223 lm | 118 | 543.9 W | Type VS | |
VP-4-162L-545-4K7-5QW
|
4000 K | 70 CRI | 58791 lm | 108 | 543.9 W | Type VS | |
VP-4-162L-545-4K7-5RW
|
4000 K | 70 CRI | 57526 lm | 106 | 543.9 W | Type 5RW | |
VP-4-162L-545-4K7-CL
|
|||||||
VP-4-162L-545-4K7-CR
|
4000 K | 70 CRI | 62160 lm | 114 | 543.9 W | N.A. | |
VP-4-162L-545-4K7-FR
|
4000 K | 70 CRI | 64884 lm | 119 | 543.9 W | Type II | |
VP-4-162L-545-4K7-TC
|
4000 K | 70 CRI | 55520 lm | 102 | 543.9 W | Type III | |
VP-4-162L-545-5K7-2
|
5000 K | 70 CRI | 55046 lm | 128 | 429.3 W | Type II | |
VP-4-162L-545-5K7-3
|
5000 K | 70 CRI | 55622 lm | 130 | 429.3 W | Type III | |
VP-4-162L-545-5K7-4F
|
5000 K | 70 CRI | 54589 lm | 127 | 429.3 W | Type IV | |
VP-4-162L-545-5K7-4W
|
5000 K | 70 CRI | 55892 lm | 130 | 429.3 W | Type VS | |
VP-4-162L-545-5K7-5QM
|
5000 K | 70 CRI | 61651 lm | 144 | 429.3 W | Type II | |
VP-4-162L-545-5K7-5QN
|
5000 K | 70 CRI | 62297 lm | 145 | 429.3 W | Type III | |
VP-4-162L-545-5K7-5QW
|
5000 K | 70 CRI | 61140 lm | 142 | 429.3 W | Type IV | |
VP-4-162L-545-5K7-5RW
|
5000 K | 70 CRI | 56241 lm | 103 | 543.9 W | Type 5RW | |
VP-4-162L-545-5K7-CL
|
5000 K | 70 CRI | 62599 lm | 146 | 429.3 W | Type VS | |
VP-4-162L-545-5K7-CR
|
5000 K | 70 CRI | 62201 lm | 145 | 429.3 W | Type II | |
VP-4-162L-545-5K7-FR
|
5000 K | 70 CRI | 62853 lm | 146 | 429.3 W | Type III | |
VP-4-162L-545-5K7-TC
|
5000 K | 70 CRI | 61686 lm | 144 | 429.3 W | Type IV | |
VP-4-720L-435-3K-4F
|
3000 K | 70 CRI | 49482 lm | 115 | 429.3 W | Type IV | |
VP-4-720L-435-3K7-2
|
3000 K | 70 CRI | 55046 lm | 128 | 429.3 W | Type II | |
VP-4-720L-435-3K7-2-BC
|
3000 K | 70 CRI | 30076 lm | 70 | 429.3 W | Type 2 | |
VP-4-720L-435-3K7-3
|
3000 K | 70 CRI | 55622 lm | 130 | 429.3 W | Type III | |
VP-4-720L-435-3K7-3-BC
|
3000 K | 70 CRI | 33940 lm | 79 | 429.3 W | Type 3 | |
VP-4-720L-435-3K7-4F-BC
|
|||||||
VP-4-720L-435-3K7-4W
|
3000 K | 70 CRI | 54589 lm | 127 | 429.3 W | Type IV | |
VP-4-720L-435-3K7-4W-BC
|
3000 K | 70 CRI | 31711 lm | 74 | 429.3 W | Type 4W | |
VP-4-720L-435-3K7-5QW
|
3000 K | 70 CRI | 55892 lm | 130 | 429.3 W | Type VS | |
VP-4-720L-435-4K-4F
|
4000 K | 70 CRI | 56173 lm | 131 | 429.3 W | Type IV | |
VP-4-720L-435-4K7-2
|
4000 K | 70 CRI | 61651 lm | 144 | 429.3 W | Type II | |
VP-4-720L-435-4K7-2-BC
|
4000 K | 70 CRI | 31962 lm | 74 | 429.3 W | Type 2 | |
VP-4-720L-435-4K7-3
|
4000 K | 70 CRI | 62297 lm | 145 | 429.3 W | Type III | |
VP-4-720L-435-4K7-3-BC
|
4000 K | 70 CRI | 36068 lm | 84 | 429.3 W | Type 3 | |
VP-4-720L-435-4K7-4F-BC
|
|||||||
VP-4-720L-435-4K7-4W
|
4000 K | 70 CRI | 61140 lm | 142 | 429.3 W | Type IV | |
VP-4-720L-435-4K7-4W-BC
|
4000 K | 70 CRI | 33700 lm | 78 | 429.3 W | Type 4W | |
VP-4-720L-435-4K7-5QW
|
4000 K | 70 CRI | 62599 lm | 146 | 429.3 W | Type VS | |
VP-4-720L-435-5K-4F
|
5000 K | 70 CRI | 56229 lm | 131 | 429.3 W | Type IV | |
VP-4-720L-435-5K7-2
|
5000 K | 70 CRI | 62201 lm | 145 | 429.3 W | Type II | |
VP-4-720L-435-5K7-2-BC
|
5000 K | 70 CRI | 31898 lm | 74 | 429.3 W | Type 2 | |
VP-4-720L-435-5K7-3
|
5000 K | 70 CRI | 62853 lm | 146 | 429.3 W | Type III | |
VP-4-720L-435-5K7-3-BC
|
5000 K | 70 CRI | 35996 lm | 84 | 429.3 W | Type 3 | |
VP-4-720L-435-5K7-4F-BC
|
|||||||
VP-4-720L-435-5K7-4W
|
5000 K | 70 CRI | 61686 lm | 144 | 429.3 W | Type IV | |
VP-4-720L-435-5K7-4W-BC
|
5000 K | 70 CRI | 33632 lm | 78 | 429.3 W | Type 4W | |
VP-4-720L-435-5K7-5QW
|
5000 K | 70 CRI | 63158 lm | 147 | 429.3 W | Type VS | |
VP-4-720L-475-3K-4F
|
3000 K | 70 CRI | 54755 lm | 115 | 475 W | Type IV | |
VP-4-720L-475-3K7-2
|
3000 K | 70 CRI | 60897 lm | 128 | 475 W | Type II | |
VP-4-720L-475-3K7-2-BC
|
3000 K | 70 CRI | 32837 lm | 69 | 475 W | Type 2 | |
VP-4-720L-475-3K7-3
|
3000 K | 70 CRI | 61535 lm | 130 | 475 W | Type III | |
VP-4-720L-475-3K7-3-BC
|
3000 K | 70 CRI | 37056 lm | 78 | 475 W | Type 3 | |
VP-4-720L-475-3K7-4F-BC
|
|||||||
VP-4-720L-475-3K7-4W
|
3000 K | 70 CRI | 60392 lm | 127 | 475 W | Type IV | |
VP-4-720L-475-3K7-4W-BC
|
3000 K | 70 CRI | 34623 lm | 73 | 475 W | Type 4W | |
VP-4-720L-475-3K7-5QW
|
3000 K | 70 CRI | 61834 lm | 130 | 475 W | Type VS | |
VP-4-720L-475-4K-4F
|
4000 K | 70 CRI | 62159 lm | 131 | 475 W | Type IV | |
VP-4-720L-475-4K7-2
|
4000 K | 70 CRI | 68205 lm | 144 | 475 W | Type II | |
VP-4-720L-475-4K7-2-BC
|
4000 K | 70 CRI | 34896 lm | 73 | 475 W | Type 2 | |
VP-4-720L-475-4K7-3
|
4000 K | 70 CRI | 68919 lm | 145 | 475 W | Type III | |
VP-4-720L-475-4K7-3-BC
|
4000 K | 70 CRI | 39379 lm | 83 | 475 W | Type 3 | |
VP-4-720L-475-4K7-4F-BC
|
|||||||
VP-4-720L-475-4K7-4W
|
4000 K | 70 CRI | 67639 lm | 142 | 475 W | Type IV | |
VP-4-720L-475-4K7-4W-BC
|
4000 K | 70 CRI | 36794 lm | 77 | 475 W | Type 4W | |
VP-4-720L-475-4K7-5QW
|
4000 K | 70 CRI | 69254 lm | 146 | 475 W | Type VS | |
VP-4-720L-475-5K-4F
|
5000 K | 70 CRI | 62221 lm | 131 | 475 W | Type IV | |
VP-4-720L-475-5K7-2
|
5000 K | 70 CRI | 68814 lm | 145 | 475 W | Type II | |
VP-4-720L-475-5K7-2-BC
|
5000 K | 70 CRI | 34826 lm | 73 | 475 W | Type 2 | |
VP-4-720L-475-5K7-3
|
5000 K | 70 CRI | 69535 lm | 146 | 475 W | Type III | |
VP-4-720L-475-5K7-3-BC
|
5000 K | 70 CRI | 39300 lm | 83 | 475 W | Type 3 | |
VP-4-720L-475-5K7-4F-BC
|
|||||||
VP-4-720L-475-5K7-4W
|
5000 K | 70 CRI | 68243 lm | 144 | 475 W | Type IV | |
VP-4-720L-475-5K7-4W-BC
|
5000 K | 70 CRI | 36720 lm | 77 | 475 W | Type 4W | |
VP-4-720L-475-5K7-5QW
|
5000 K | 70 CRI | 69872 lm | 147 | 475 W | Type VS | |
VP-4-720L-515-3K-4F
|
3000 K | 70 CRI | 59845 lm | 115 | 519.1 W | Type IV | |
VP-4-720L-515-3K7-2
|
3000 K | 70 CRI | 66558 lm | 128 | 519.1 W | Type II | |
VP-4-720L-515-3K7-2-BC
|
3000 K | 70 CRI | 35886 lm | 69 | 519.1 W | Type 2 | |
VP-4-720L-515-3K7-3
|
3000 K | 70 CRI | 67255 lm | 130 | 519.1 W | Type III | |
VP-4-720L-515-3K7-3-BC
|
3000 K | 70 CRI | 40497 lm | 78 | 519.1 W | Type 3 | |
VP-4-720L-515-3K7-4F-BC
|
|||||||
VP-4-720L-515-3K7-4W
|
3000 K | 70 CRI | 66006 lm | 127 | 519.1 W | Type IV | |
VP-4-720L-515-3K7-4W-BC
|
3000 K | 70 CRI | 37838 lm | 73 | 519.1 W | Type 4W | |
VP-4-720L-515-3K7-5QW
|
3000 K | 70 CRI | 67581 lm | 130 | 519.1 W | Type VS | |
VP-4-720L-515-4K-4F
|
4000 K | 70 CRI | 67937 lm | 131 | 519.1 W | Type IV | |
VP-4-720L-515-4K7-2
|
4000 K | 70 CRI | 74545 lm | 144 | 519.1 W | Type II | |
VP-4-720L-515-4K7-2-BC
|
4000 K | 70 CRI | 38137 lm | 73 | 519.1 W | Type 2 | |
VP-4-720L-515-4K7-3
|
4000 K | 70 CRI | 75326 lm | 145 | 519.1 W | Type III | |
VP-4-720L-515-4K7-3-BC
|
4000 K | 70 CRI | 43036 lm | 83 | 519.1 W | Type 3 | |
VP-4-720L-515-4K7-4F-BC
|
|||||||
VP-4-720L-515-4K7-4W
|
4000 K | 70 CRI | 73926 lm | 142 | 519.1 W | Type IV | |
VP-4-720L-515-4K7-4W-BC
|
4000 K | 70 CRI | 40210 lm | 77 | 519.1 W | Type 4W | |
VP-4-720L-515-4K7-5QW
|
4000 K | 70 CRI | 75691 lm | 146 | 519.1 W | Type VS | |
VP-4-720L-515-5K-4F
|
5000 K | 70 CRI | 68005 lm | 131 | 519.1 W | Type IV | |
VP-4-720L-515-5K7-2
|
5000 K | 70 CRI | 75210 lm | 145 | 519.1 W | Type II | |
VP-4-720L-515-5K7-2-BC
|
5000 K | 70 CRI | 38060 lm | 73 | 519.1 W | Type 2 | |
VP-4-720L-515-5K7-3
|
5000 K | 70 CRI | 75998 lm | 146 | 519.1 W | Type III | |
VP-4-720L-515-5K7-3-BC
|
5000 K | 70 CRI | 42950 lm | 83 | 519.1 W | Type 3 | |
VP-4-720L-515-5K7-4F-BC
|
|||||||
VP-4-720L-515-5K7-4W
|
5000 K | 70 CRI | 74586 lm | 144 | 519.1 W | Type IV | |
VP-4-720L-515-5K7-4W-BC
|
5000 K | 70 CRI | 40130 lm | 77 | 519.1 W | Type 4W | |
VP-4-720L-515-5K7-5QW
|
5000 K | 70 CRI | 76367 lm | 147 | 519.1 W | Type VS | |
VP-4-720L-565-3K-4F
|
3000 K | 70 CRI | 65148 lm | 115 | 565.2 W | Type IV | |
VP-4-720L-565-3K7-2
|
3000 K | 70 CRI | 72466 lm | 128 | 565.2 W | Type II | |
VP-4-720L-565-3K7-2-BC
|
3000 K | 70 CRI | 39074 lm | 69 | 565.2 W | Type 2 | |
VP-4-720L-565-3K7-3
|
3000 K | 70 CRI | 77487 lm | 137 | 565.2 W | Type III | |
VP-4-720L-565-3K7-3-BC
|
3000 K | 70 CRI | 44094 lm | 78 | 565.2 W | Type 3 | |
VP-4-720L-565-3K7-4
|
3000 K | 70 CRI | 76047 lm | 135 | 565.2 W | Type IV | |
VP-4-720L-565-3K7-4F-BC
|
|||||||
VP-4-720L-565-3K7-4W-BC
|
3000 K | 70 CRI | 41199 lm | 73 | 565.2 W | Type 4W | |
VP-4-720L-565-3K7-5QW
|
3000 K | 70 CRI | 77885 lm | 138 | 565.2 W | Type VS | |
VP-4-720L-565-4K-4F
|
4000 K | 70 CRI | 73958 lm | 131 | 565.2 W | Type IV | |
VP-4-720L-565-4K7-2
|
4000 K | 70 CRI | 81162 lm | 144 | 565.2 W | Type II | |
VP-4-720L-565-4K7-2-BC
|
4000 K | 70 CRI | 41524 lm | 73 | 565.2 W | Type 2 | |
VP-4-720L-565-4K7-3
|
4000 K | 70 CRI | 86785 lm | 154 | 565.2 W | Type III | |
VP-4-720L-565-4K7-3-BC
|
4000 K | 70 CRI | 46858 lm | 83 | 565.2 W | Type 3 | |
VP-4-720L-565-4K7-4
|
4000 K | 70 CRI | 85173 lm | 151 | 565.2 W | Type IV | |
VP-4-720L-565-4K7-4F-BC
|
|||||||
VP-4-720L-565-4K7-4W-BC
|
4000 K | 70 CRI | 43782 lm | 77 | 565.2 W | Type 4W | |
VP-4-720L-565-4K7-5QW
|
4000 K | 70 CRI | 87231 lm | 154 | 565.2 W | Type VS | |
VP-4-720L-565-5K-4F
|
5000 K | 70 CRI | 74032 lm | 131 | 565.2 W | Type IV | |
VP-4-720L-565-5K7-2
|
5000 K | 70 CRI | 81886 lm | 145 | 565.2 W | Type II | |
VP-4-720L-565-5K7-2-BC
|
5000 K | 70 CRI | 41441 lm | 73 | 565.2 W | Type 2 | |
VP-4-720L-565-5K7-3
|
5000 K | 70 CRI | 87560 lm | 155 | 565.2 W | Type III | |
VP-4-720L-565-5K7-3-BC
|
5000 K | 70 CRI | 46765 lm | 83 | 565.2 W | Type 3 | |
VP-4-720L-565-5K7-4
|
5000 K | 70 CRI | 85933 lm | 152 | 565.2 W | Type IV | |
VP-4-720L-565-5K7-4F-BC
|
|||||||
VP-4-720L-565-5K7-4W-BC
|
5000 K | 70 CRI | 43695 lm | 77 | 565.2 W | Type 4W | |
VP-4-720L-565-5K7-5QW
|
5000 K | 70 CRI | 88010 lm | 156 | 565.2 W | Type VS | |
VP-4-720L-600-3K-4F
|
3000 K | 70 CRI | 69156 lm | 115 | 599.9 W | Type IV | |
VP-4-720L-600-3K7-2
|
3000 K | 70 CRI | 76913 lm | 128 | 599.9 W | Type II | |
VP-4-720L-600-3K7-2-BC
|
3000 K | 70 CRI | 41484 lm | 69 | 599.2 W | Type 2 | |
VP-4-720L-600-3K7-3
|
3000 K | 70 CRI | 77719 lm | 130 | 599.9 W | Type III | |
VP-4-720L-600-3K7-3-BC
|
3000 K | 70 CRI | 46813 lm | 78 | 599.2 W | Type 3 | |
VP-4-720L-600-3K7-4F-BC
|
|||||||
VP-4-720L-600-3K7-4W
|
3000 K | 70 CRI | 76275 lm | 127 | 599.9 W | Type IV | |
VP-4-720L-600-3K7-4W-BC
|
3000 K | 70 CRI | 43739 lm | 73 | 599.2 W | Type 4W | |
VP-4-720L-600-3K7-5QW
|
3000 K | 70 CRI | 78096 lm | 130 | 599.9 W | Type VS | |
VP-4-720L-600-4K-4F
|
4000 K | 70 CRI | 78508 lm | 131 | 599.9 W | Type IV | |
VP-4-720L-600-4K7-2
|
4000 K | 70 CRI | 86143 lm | 144 | 599.9 W | Type II | |
VP-4-720L-600-4K7-2-BC
|
4000 K | 70 CRI | 44085 lm | 74 | 599.2 W | Type 2 | |
VP-4-720L-600-4K7-3
|
4000 K | 70 CRI | 87045 lm | 145 | 599.9 W | Type III | |
VP-4-720L-600-4K7-3-BC
|
4000 K | 70 CRI | 49748 lm | 83 | 599.2 W | Type 3 | |
VP-4-720L-600-4K7-4F-BC
|
|||||||
VP-4-720L-600-4K7-4W
|
4000 K | 70 CRI | 85428 lm | 142 | 599.9 W | Type IV | |
VP-4-720L-600-4K7-4W-BC
|
4000 K | 70 CRI | 46482 lm | 78 | 599.2 W | Type 4W | |
VP-4-720L-600-4K7-5QW
|
4000 K | 70 CRI | 87468 lm | 146 | 599.9 W | Type VS | |
VP-4-720L-600-5K-4F
|
5000 K | 70 CRI | 78586 lm | 131 | 599.9 W | Type IV | |
VP-4-720L-600-5K7-2
|
5000 K | 70 CRI | 86912 lm | 145 | 599.9 W | Type II | |
VP-4-720L-600-5K7-2-BC
|
5000 K | 70 CRI | 43997 lm | 73 | 599.2 W | Type 2 | |
VP-4-720L-600-5K7-3
|
5000 K | 70 CRI | 87822 lm | 146 | 599.9 W | Type III | |
VP-4-720L-600-5K7-3-BC
|
5000 K | 70 CRI | 49649 lm | 83 | 599.2 W | Type 3 | |
VP-4-720L-600-5K7-4F-BC
|
|||||||
VP-4-720L-600-5K7-4W
|
5000 K | 70 CRI | 86191 lm | 144 | 599.9 W | Type IV | |
VP-4-720L-600-5K7-4W-BC
|
5000 K | 70 CRI | 46389 lm | 77 | 599.2 W | Type 4W | |
VP-4-720L-600-5K7-5QW
|
5000 K | 70 CRI | 88249 lm | 147 | 599.9 W | Type VS |
Please wait, preparing to download your file.