text.skipToContent text.skipToNavigation

Warp9®

By Kim Lighting 
By Kim Lighting
Visual Stealth Technology. The standard for slim, low-profile site lighting, WARP9® features visual stealth technology, the antithesis of ornamental design. The luminaire blends seamlessly into the background, allowing the natural beauty of the architecture to remain the focal point.
  • Aerodynamic design and low EPA for installation in higher wind areas
  • PicoPrism LED up to 24,000 lumen output
  • PicoEmitter LED up to 11,700 lumen output
  • HID up to 40,000 lumen output
  • IP66 rated for moisture resistance
  • Innovative thermal management for heat dissipation

Product Details

General

Ambient Temp. Range -40 to 25 °C
Application
  • Architectural OutdoorArea/Site Applications
  • Street and AreaPedestrian Walkway Applications
Construction Material - Main Aluminum
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Type Site/Area

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP66

Resources and Downloads

product.page.assets.ULD Files.title

Image Galleries


Photometry (145)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS2-36L-400-4K7-4-BC
4000 K 70 CRI 2664 lm 56 47.67 W Type 4
WP9L1E35-120L3K
3000 K 70 CRI 14084 lm 107 132.0 W Type I
WP9L1E35-120L4K
4000 K 70 CRI 14445 lm 109 132.0 W Type I
WP9L1E35-120L5K
5000 K 70 CRI 14610 lm 111 132.0 W Type I
WP9L1P35-120L3K
3000 K 70 CRI 15711 lm 115 137.0 W Type I
WP9L1P35-120L4K
4000 K 70 CRI 16113 lm 118 137.0 W Type I
WP9L1P35-120L5K
5000 K 70 CRI 16298 lm 119 137.0 W Type I
WP9L1P70-120L3K
3000 K 70 CRI 25559 lm 93 274.0 W Type I
WP9L1P70-120L4K
4000 K 70 CRI 26214 lm 96 274.0 W Type I
WP9L1P70-120L5K
5000 K 70 CRI 26513 lm 97 274.0 W Type I
WP9L2E35-120L3K
3000 K 70 CRI 13289 lm 101 132.0 W Type II
WP9L2E35-120L4K
4000 K 70 CRI 13629 lm 103 132.0 W Type II
WP9L2E35-120L5K
5000 K 70 CRI 13785 lm 104 132.0 W Type II
WP9L2P35-120L3K
3000 K 70 CRI 15413 lm 113 137.0 W Type II
WP9L2P35-120L4K
4000 K 70 CRI 15808 lm 115 137.0 W Type II
WP9L2P35-120L5K
5000 K 70 CRI 15989 lm 117 137.0 W Type II
WP9L2P70-120L3K
3000 K 70 CRI 26075 lm 95 274.0 W Type II
WP9L2P70-120L4K
4000 K 70 CRI 26743 lm 98 274.0 W Type II
WP9L2P70-120L5K
5000 K 70 CRI 27049 lm 99 274.0 W Type II
WP9L3E35-120L3K
3000 K 70 CRI 11097 lm 84 132.0 W Type III
WP9L3E35-120L3K-NFO
3000 K 70 CRI 13317 lm 101 132.0 W Type III
WP9L3E35-120L4K
4000 K 70 CRI 11381 lm 86 132.0 W Type III
WP9L3E35-120L4K-NFO
4000 K 70 CRI 13658 lm 103 132.0 W Type III
WP9L3E35-120L5K
5000 K 70 CRI 11512 lm 87 132.0 W Type III
WP9L3E35-120L5K-NFO
5000 K 70 CRI 13814 lm 105 132.0 W Type III
WP9L3P35-120L3K
3000 K 70 CRI 15467 lm 113 137.0 W Type III
WP9L3P35-120L4K
4000 K 70 CRI 15863 lm 116 137.0 W Type III
WP9L3P35-120L5K
5000 K 70 CRI 16045 lm 117 137.0 W Type III
WP9L3P70-120L3K
3000 K 70 CRI 26169 lm 96 274.0 W Type III
WP9L3P70-120L4K
4000 K 70 CRI 26839 lm 98 274.0 W Type III
WP9L3P70-120L5K
5000 K 70 CRI 27146 lm 99 274.0 W Type III
WP9L4E35-120L3K
3000 K 70 CRI 10386 lm 79 132.0 W Type IV
WP9L4E35-120L3K-NFO
3000 K 70 CRI 13270 lm 101 132.0 W Type IV
WP9L4E35-120L4K
4000 K 70 CRI 10652 lm 81 132.0 W Type IV
WP9L4E35-120L4K-NFO
4000 K 70 CRI 13610 lm 103 132.0 W Type IV
WP9L4E35-120L5K
5000 K 70 CRI 10773 lm 82 132.0 W Type IV
WP9L4E35-120L5K-NFO
5000 K 70 CRI 13765 lm 104 132.0 W Type IV
WP9L4P35-120L3K
3000 K 70 CRI 15379 lm 112 137.0 W Type IV
WP9L4P35-120L3K-NFO
3000 K 70 CRI 12695 lm 93 137.0 W Type IV
WP9L4P35-120L4K
4000 K 70 CRI 15773 lm 115 137.0 W Type IV
WP9L4P35-120L4K-NFO
4000 K 70 CRI 13020 lm 95 137.0 W Type IV
WP9L4P35-120L5K
5000 K 70 CRI 15953 lm 116 137.0 W Type IV
WP9L4P35-120L5K-NFO
5000 K 70 CRI 13169 lm 96 137.0 W Type IV
WP9L4P70-120L3K
3000 K 70 CRI 25905 lm 95 274.0 W Type IV
WP9L4P70-120L3K-NFO
3000 K 70 CRI 21383 lm 78 274.0 W Type IV
WP9L4P70-120L4K
4000 K 70 CRI 26568 lm 97 274.0 W Type IV
WP9L4P70-120L4K-NFO
4000 K 70 CRI 21931 lm 80 274.0 W Type IV
WP9L4P70-120L5K
5000 K 70 CRI 26872 lm 98 274.0 W Type IV
WP9L4P70-120L5K-NFO
5000 K 70 CRI 22182 lm 81 274.0 W Type IV
WP9L5E35-120L3K
3000 K 70 CRI 13373 lm 101 132.0 W Type V
WP9L5E35-120L4K
4000 K 70 CRI 13715 lm 104 132.0 W Type V
WP9L5E35-120L5K
5000 K 70 CRI 13872 lm 105 132.0 W Type V
WP9L5P35-120L3K
3000 K 70 CRI 15832 lm 116 137.0 W Type V
WP9L5P35-120L4K
4000 K 70 CRI 16237 lm 119 137.0 W Type V
WP9L5P35-120L5K
5000 K 70 CRI 16423 lm 120 137.0 W Type V
WP9L5P70-120L3K
3000 K 70 CRI 26785 lm 98 274.0 W Type V
WP9L5P70-120L4K
4000 K 70 CRI 27471 lm 100 274.0 W Type V
WP9L5P70-120L5K
5000 K 70 CRI 27785 lm 101 274.0 W Type V
WP9LLE35-3K35
3000 K 70 CRI 13662 lm 104 132.0 W Type L, Left
WP9LLE35-4K35
4000 K 70 CRI 14012 lm 106 132.0 W Type L, Left
WP9LLE35-5K35
5000 K 70 CRI 14172 lm 107 132.0 W Type L, Left
WP9LLP35-120L3K
3000 K 70 CRI 15103 lm 110 137.0 W Type L, Left
WP9LLP35-120L4K
4000 K 70 CRI 15490 lm 113 137.0 W Type L, Left
WP9LLP35-120L5K
5000 K 70 CRI 15667 lm 114 137.0 W Type L, Left
WP9LLP70-120L3K
3000 K 70 CRI 24571 lm 90 274.0 W Type L, Left
WP9LLP70-120L4K
4000 K 70 CRI 25200 lm 92 274.0 W Type L, Left
WP9LLP70-120L5K
5000 K 70 CRI 25488 lm 93 274.0 W Type L, Left
WP9LRE35-3K35
3000 K 70 CRI 13662 lm 104 132.0 W Type R, Right
WP9LRE35-4K35
4000 K 70 CRI 14012 lm 106 132.0 W Type R, Right
WP9LRE35-5K35
5000 K 70 CRI 14172 lm 107 132.0 W Type R, Right
WP9LRP35-120L3K
3000 K 70 CRI 15103 lm 110 137.0 W Type R, Right
WP9LRP35-120L4K
4000 K 70 CRI 15490 lm 113 137.0 W Type R, Right
WP9LRP35-120L5K
5000 K 70 CRI 15667 lm 114 137.0 W Type R, Right
WP9LRP70-120L3K
3000 K 70 CRI 24571 lm 90 274.0 W Type R, Right
WP9LRP70-120L4K
4000 K 70 CRI 25200 lm 92 274.0 W Type R, Right
WP9LRP70-120L5K
5000 K 70 CRI 25488 lm 93 274.0 W Type R, Right
WP9S1P35-60L3K
3000 K 70 CRI 7518 lm 109 69.0 W Type I
WP9S1P35-60L4K
4000 K 70 CRI 7711 lm 112 69.0 W Type I
WP9S1P35-60L5K
5000 K 70 CRI 7799 lm 113 69.0 W Type I
WP9S1P70-60L3K
3000 K 70 CRI 13509 lm 103 131.0 W Type I
WP9S1P70-60L4K
4000 K 70 CRI 13856 lm 106 131.0 W Type I
WP9S1P70-60L5K
5000 K 70 CRI 14014 lm 107 131.0 W Type I
WP9S2E35-60L3K
3000 K 70 CRI 6868 lm 104 66.0 W Type II
WP9S2E35-60L4K
4000 K 70 CRI 7044 lm 107 66.0 W Type II
WP9S2E35-60L5K
5000 K 70 CRI 7125 lm 108 66.0 W Type II
WP9S2P35-60L3K
3000 K 70 CRI 7524 lm 109 69.0 W Type II
WP9S2P35-60L4K
4000 K 70 CRI 7716 lm 112 69.0 W Type II
WP9S2P35-60L5K
5000 K 70 CRI 7805 lm 113 69.0 W Type II
WP9S2P70-60L3K
3000 K 70 CRI 13555 lm 103 131.0 W Type II
WP9S2P70-60L4K
4000 K 70 CRI 13902 lm 106 131.0 W Type II
WP9S2P70/60LED-5100K
5000 K 70 CRI 14061 lm 107 131.0 W Type II
WP9S3E35-60L3K
3000 K 70 CRI 6773 lm 103 66.0 W Type III
WP9S3E35-60L4K
4000 K 70 CRI 6946 lm 105 66.0 W Type III
WP9S3E35-60L5K
5000 K 70 CRI 7026 lm 106 66.0 W Type III
WP9S3P35-60L3K
3000 K 70 CRI 7429 lm 108 69.0 W Type III
WP9S3P35-60L3K-NFO
3000 K 70 CRI 6615 lm 96 69.0 W Type III
WP9S3P35-60L4K
4000 K 70 CRI 7620 lm 110 69.0 W Type III
WP9S3P35-60L4K-NFO
4000 K 70 CRI 6784 lm 98 69.0 W Type III
WP9S3P35-60L5K
5000 K 70 CRI 7707 lm 112 69.0 W Type III
WP9S3P35-60L5K-NFO
5000 K 70 CRI 6862 lm 99 69.0 W Type III
WP9S3P70-60L3K
3000 K 70 CRI 13427 lm 102 131.0 W Type III
WP9S3P70-60L3K-NFO
3000 K 70 CRI 10775 lm 82 131.0 W Type III
WP9S3P70-60L4K
4000 K 70 CRI 13771 lm 105 131.0 W Type III
WP9S3P70-60L4K-NFO
4000 K 70 CRI 11051 lm 84 131.0 W Type III
WP9S3P70-60L5K-NFO
5000 K 70 CRI 11177 lm 85 131.0 W Type III
WP9S3P70/60LED-5100K
5000 K 70 CRI 13928 lm 106 131.0 W Type III
WP9S4E35-60L3K
3000 K 70 CRI 6925 lm 105 66.0 W Type IV
WP9S4E35-60L3K-NFO
3000 K 70 CRI 5462 lm 83 66.0 W Type IV
WP9S4E35-60L4K
4000 K 70 CRI 7103 lm 108 66.0 W Type IV
WP9S4E35-60L4K-NFO
4000 K 70 CRI 5602 lm 85 66.0 W Type IV
WP9S4E35-60L5K
5000 K 70 CRI 7184 lm 109 66.0 W Type IV
WP9S4E35-60L5K-NFO
5000 K 70 CRI 5666 lm 86 66.0 W Type IV
WP9S4P35-60L3K
3000 K 70 CRI 7568 lm 110 69.0 W Type IV
WP9S4P35-60L3K-NFO
3000 K 70 CRI 6790 lm 98 69.0 W Type IV
WP9S4P35-60L4K
4000 K 70 CRI 7762 lm 112 69.0 W Type IV
WP9S4P35-60L4K-NFO
4000 K 70 CRI 6964 lm 101 69.0 W Type IV
WP9S4P35-60L5K
5000 K 70 CRI 7851 lm 114 69.0 W Type IV
WP9S4P35-60L5K-NFO
5000 K 70 CRI 7043 lm 102 69.0 W Type IV
WP9S4P70-60L3K
3000 K 70 CRI 13683 lm 104 131.0 W Type IV
WP9S4P70-60L3K-NFO
3000 K 70 CRI 11059 lm 84 131.0 W Type IV
WP9S4P70-60L4K
4000 K 70 CRI 14034 lm 107 131.0 W Type IV
WP9S4P70-60L4K-NFO
4000 K 70 CRI 11342 lm 87 131.0 W Type IV
WP9S4P70-60L5K
5000 K 70 CRI 14194 lm 108 131.0 W Type IV
WP9S4P70-60L5K-NFO
5000 K 70 CRI 11472 lm 88 131.0 W Type IV
WP9S5E35-60L3K
3000 K 70 CRI 7000 lm 106 66.0 W Type V
WP9S5E35-60L4K
4000 K 70 CRI 7179 lm 109 66.0 W Type V
WP9S5E35-60L5K
5000 K 70 CRI 7261 lm 110 66.0 W Type V
WP9S5P35-60L3K
3000 K 70 CRI 7563 lm 110 69.0 W Type V
WP9S5P35-60L4K
4000 K 70 CRI 7757 lm 112 69.0 W Type V
WP9S5P35-60L5K
5000 K 70 CRI 7845 lm 114 69.0 W Type V
WP9S5P70-60L3K
3000 K 70 CRI 13674 lm 104 131.0 W Type V
WP9S5P70-60L4K
4000 K 70 CRI 14024 lm 107 131.0 W Type V
WP9S5P70/60LED-5100K
5000 K 70 CRI 14185 lm 108 131.0 W Type V
WP9SLP35-60L3K
3000 K 70 CRI 7357 lm 107 69.0 W Type L, Left
WP9SLP35-60L4K
4000 K 70 CRI 7546 lm 109 69.0 W Type L, Left
WP9SLP35-60L5K
5000 K 70 CRI 7632 lm 111 69.0 W Type L, Left
WP9SLP70-60L3K
3000 K 70 CRI 13289 lm 101 131.0 W Type L, Left
WP9SLP70-60L4K
4000 K 70 CRI 13629 lm 104 131.0 W Type L, Left
WP9SLP70-60L5K
5000 K 70 CRI 13785 lm 105 131.0 W Type L, Left
WP9SRP35-60L3K
3000 K 70 CRI 7357 lm 107 69.0 W Type R, Right
WP9SRP35-60L4K
4000 K 70 CRI 7546 lm 109 69.0 W Type R, Right
WP9SRP35-60L5K
5000 K 70 CRI 7632 lm 111 69.0 W Type R, Right
WP9SRP70-60L3K
3000 K 70 CRI 13289 lm 101 131.0 W Type R, Right
WP9SRP70-60L4K
4000 K 70 CRI 13629 lm 104 131.0 W Type R, Right
WP9SRP70-60L5K
5000 K 70 CRI 13785 lm 105 131.0 W Type R, Right