text.skipToContent text.skipToNavigation

Gem® Performance Bollards

By Kim Lighting 

Collection Name:  Low Level

By Kim Lighting
Collection Name:  Low Level
GEM’s design produces high levels of illuminance with an attractive lens presence. The visible lens establishes a point of interest while the unique stepped body baffles add attractive texture. The GEM series is well suited to identify and highlight entries or important walkways.

  • Complement to Solitaire luminaire
  • Die-cast aluminum, with a molded glass refractor
  • Battery back-up, emergency battery pack and houseside shield options
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Construction Material - Main Aluminum
    Controls - Applications Dusk-to-Dawn
    Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
    Dimming Protocol 0-10V
    Dimming Range 10%
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source LED
    Lumen Range 1-2,500 lm
    Mounting Type Anchor Base
    Type Low Level/Bollards

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP54

    Photometry (10)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNS2-36L-400-5K7-2
    5000 K 70 CRI 4722 lm 99 47.67 W Type 2
    GEM1/18LED-3000K
    3000 K 70 CRI 1101 lm 52 21.0 W Type I
    GEM1/18LED-4200K
    4000 K 70 CRI 1129 lm 54 21.0 W Type I
    GEM1/18LED-5100K
    5000 K 70 CRI 1142 lm 54 21.0 W Type I
    GEM1/27LED-3000K
    3000 K 70 CRI 1750 lm 56 31.0 W Type III
    GEM1/27LED-4200K
    4000 K 70 CRI 1794 lm 58 31.0 W Type III
    GEM1/27LED-5100K
    5000 K 70 CRI 1815 lm 59 31.0 W Type III
    GEM1/36LED-3000K
    3000 K 70 CRI 2290 lm 56 41.0 W Type V
    GEM1/36LED-4200K
    4000 K 70 CRI 2349 lm 57 41.0 W Type V
    GEM1/36LED-5100K
    5000 K 70 CRI 2376 lm 58 41.0 W Type V