text.skipToContent text.skipToNavigation

Pavilion Square

by Kim Lighting 

Collection Name:  Pavilion

Pavilion redefines the bollard category with state of the art design, performance, and technology. An integral NEMA 3R enclosure, 2-Gang recessed box, and Bluetooth RGBW accent are just a few of the industry first features of Pavilion.

  • 28 configurable optic and top cap combinations
  • U0, True IES, or diffused symmetric or asymmetric distributions
  • Optional Bluetooth enabled RGBW color luminous accent
  • SiteSync wireless control and motion sensor options
  • Battery backup configurations
  • Integral Power Station functionality enables optional electrical and USB charging, speaker integration or even a disabled persons actuator button

Product Details

General

Dimming Protocol
  • 0-10V
  • DMX
Dimming Range 10%
Light Source LED
Type Low Level/Bollards

Electrical Ratings

Wattage Range <50

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PA7S-CH1-12L-010-3K7
IES file
3000 K 70 CRI 1129 lm 81 14.0 W Type I
PA7S-CH1-12L-010-4K7
IES file
4000 K 70 CRI 1135 lm 81 14.0 W Type I
PA7S-CH1-12L-010-5K7
IES file
5000 K 70 CRI 1209 lm 86 14.0 W Type I
PA7S-CH1-12L-020-3K7
IES file
3000 K 70 CRI 1784 lm 82 22.0 W Type I
PA7S-CH1-12L-020-4K7
IES file
4000 K 70 CRI 1794 lm 83 22.0 W Type I
PA7S-CH1-12L-020-5K7
IES file
5000 K 70 CRI 1910 lm 88 22.0 W Type I
PA7S-CH2-12L-010-3K7
IES file
3000 K 70 CRI 1063 lm 76 14.0 W Type II
PA7S-CH2-12L-010-4K7
IES file
4000 K 70 CRI 1069 lm 76 14.0 W Type II
PA7S-CH2-12L-010-5K7
IES file
5000 K 70 CRI 1138 lm 81 14.0 W Type II
PA7S-CH2-12L-020-3K7
IES file
3000 K 70 CRI 1680 lm 77 22.0 W Type II
PA7S-CH2-12L-020-4K7
IES file
4000 K 70 CRI 1690 lm 78 22.0 W Type II
PA7S-CH2-12L-020-5K7
IES file
5000 K 70 CRI 1799 lm 83 22.0 W Type II
PA7S-CH3-12L-010-3K7
IES file
3000 K 70 CRI 1047 lm 75 14.0 W Type III
PA7S-CH3-12L-010-4K7
IES file
4000 K 70 CRI 1053 lm 75 14.0 W Type III
PA7S-CH3-12L-010-5K7
IES file
5000 K 70 CRI 1121 lm 80 14.0 W Type III
PA7S-CH3-12L-020-3K7
IES file
3000 K 70 CRI 1723 lm 79 22.0 W Type III
PA7S-CH3-12L-020-4K7
IES file
4000 K 70 CRI 1802 lm 83 22.0 W Type III
PA7S-CH3-12L-020-5K7
IES file
5000 K 70 CRI 1772 lm 82 22.0 W Type III
PA7S-CH3HS-12L-010-3K7
IES file
3000 K 70 CRI 870 lm 62 14.0 W Type III + House side shield
PA7S-CH3HS-12L-010-4K7
IES file
4000 K 70 CRI 875 lm 63 14.0 W Type III + House side shield
PA7S-CH3HS-12L-010-5K7
IES file
5000 K 70 CRI 932 lm 67 14.0 W Type III + House side shield
PA7S-CH3HS-12L-020-3K7
IES file
3000 K 70 CRI 1375 lm 63 22.0 W Type III + House side shield
PA7S-CH3HS-12L-020-4K7
IES file
4000 K 70 CRI 1383 lm 64 22.0 W Type III + House side shield
PA7S-CH3HS-12L-020-5K7
IES file
5000 K 70 CRI 1473 lm 68 22.0 W Type III + House side shield
PA7S-CH4-12L-010-3K7
IES file
3000 K 70 CRI 1076 lm 77 14.0 W Type IV
PA7S-CH4-12L-010-4K7
IES file
4000 K 70 CRI 1082 lm 77 14.0 W Type IV
PA7S-CH4-12L-010-5K7
IES file
5000 K 70 CRI 1152 lm 82 14.0 W Type IV
PA7S-CH4-12L-020-3K7
IES file
3000 K 70 CRI 1701 lm 78 22.0 W Type IV
PA7S-CH4-12L-020-4K7
IES file
4000 K 70 CRI 1710 lm 79 22.0 W Type IV
PA7S-CH4-12L-020-5K7
IES file
5000 K 70 CRI 1821 lm 84 22.0 W Type IV
PA7S-CH5-12L-010-3K7
IES file
3000 K 70 CRI 1035 lm 74 14.0 W Type V
PA7S-CH5-12L-010-4K7
IES file
4000 K 70 CRI 1040 lm 74 14.0 W Type V
PA7S-CH5-12L-010-5K7
IES file
5000 K 70 CRI 1108 lm 79 14.0 W Type V
PA7S-CH5-12L-020-3K7
IES file
3000 K 70 CRI 1635 lm 75 22.0 W Type V
PA7S-CH5-12L-020-4K7
IES file
4000 K 70 CRI 1644 lm 76 22.0 W Type V
PA7S-CH5-12L-020-5K7
IES file
5000 K 70 CRI 1751 lm 81 22.0 W Type V
PA7S-CL1-12L-010-3K7
IES file
3000 K 70 CRI 1243 lm 89 14.0 W Type I
PA7S-CL1-12L-010-4K7
IES file
4000 K 70 CRI 1250 lm 89 14.0 W Type I
PA7S-CL1-12L-010-5K7
IES file
5000 K 70 CRI 1331 lm 95 14.0 W Type I
PA7S-CL1-12L-020-3K7
IES file
3000 K 70 CRI 1792 lm 82 22.0 W Type I
PA7S-CL1-12L-020-4K7
IES file
4000 K 70 CRI 1802 lm 83 22.0 W Type I
PA7S-CL1-12L-020-5K7
IES file
5000 K 70 CRI 1918 lm 88 22.0 W Type I
PA7S-CL2-12L-010-3K7
IES file
3000 K 70 CRI 1309 lm 93 14.0 W Type II
PA7S-CL2-12L-010-4K7
IES file
4000 K 70 CRI 1316 lm 94 14.0 W Type II
PA7S-CL2-12L-010-5K7
IES file
5000 K 70 CRI 1401 lm 100 14.0 W Type II
PA7S-CL2-12L-020-3K7
IES file
3000 K 70 CRI 1886 lm 87 22.0 W Type II
PA7S-CL2-12L-020-4K7
IES file
4000 K 70 CRI 1897 lm 87 22.0 W Type II
PA7S-CL2-12L-020-5K7
IES file
5000 K 70 CRI 2020 lm 93 22.0 W Type II
PA7S-CL3-12L-010-3K7
IES file
3000 K 70 CRI 1320 lm 94 14.0 W Type III
PA7S-CL3-12L-010-4K7
IES file
4000 K 70 CRI 1328 lm 95 14.0 W Type III
PA7S-CL3-12L-010-5K7
IES file
5000 K 70 CRI 1414 lm 101 14.0 W Type III
PA7S-CL3-12L-020-3K7
IES file
3000 K 70 CRI 1902 lm 88 22.0 W Type III
PA7S-CL3-12L-020-4K7
IES file
4000 K 70 CRI 1913 lm 88 22.0 W Type III
PA7S-CL3-12L-020-5K7
IES file
5000 K 70 CRI 2037 lm 94 22.0 W Type III
PA7S-CL3HS-12L-010-3K7
IES file
3000 K 70 CRI 1097 lm 78 14.0 W Type III + House side shield
PA7S-CL3HS-12L-010-4K7
IES file
4000 K 70 CRI 1104 lm 79 14.0 W Type III + House side shield
PA7S-CL3HS-12L-010-5K7
IES file
5000 K 70 CRI 1175 lm 84 14.0 W Type III + House side shield
PA7S-CL3HS-12L-020-3K7
IES file
3000 K 70 CRI 1582 lm 73 22.0 W Type III + House side shield
PA7S-CL3HS-12L-020-4K7
IES file
4000 K 70 CRI 1591 lm 73 22.0 W Type III + House side shield
PA7S-CL3HS-12L-020-5K7
IES file
5000 K 70 CRI 1694 lm 78 22.0 W Type III + House side shield
PA7S-CL4-12L-010-3K7
IES file
3000 K 70 CRI 1402 lm 100 14.0 W Type IV
PA7S-CL4-12L-010-4K7
IES file
4000 K 70 CRI 1409 lm 101 14.0 W Type IV
PA7S-CL4-12L-010-5K7
IES file
5000 K 70 CRI 1501 lm 107 14.0 W Type IV
PA7S-CL4-12L-020-3K7
IES file
3000 K 70 CRI 2019 lm 93 22.0 W Type IV
PA7S-CL4-12L-020-4K7
IES file
4000 K 70 CRI 2031 lm 93 22.0 W Type IV
PA7S-CL4-12L-020-5K7
IES file
5000 K 70 CRI 2162 lm 100 22.0 W Type IV
PA7S-CL5-12L-010-3K7
IES file
3000 K 70 CRI 1358 lm 97 14.0 W Type V
PA7S-CL5-12L-010-4K7
IES file
4000 K 70 CRI 1366 lm 98 14.0 W Type V
PA7S-CL5-12L-010-5K7
IES file
5000 K 70 CRI 1454 lm 104 14.0 W Type V
PA7S-CL5-12L-020-3K7
IES file
3000 K 70 CRI 1957 lm 90 22.0 W Type V
PA7S-CL5-12L-020-4K7
IES file
4000 K 70 CRI 1968 lm 91 22.0 W Type V
PA7S-CL5-12L-020-5K7
IES file
5000 K 70 CRI 2096 lm 96 22.0 W Type V
PA7S-DL1-12L-010-3K7
IES file
3000 K 70 CRI 1109 lm 79 14.0 W Type I
PA7S-DL1-12L-010-4K7
IES file
4000 K 70 CRI 1115 lm 80 14.0 W Type I
PA7S-DL1-12L-010-5K7
IES file
5000 K 70 CRI 1187 lm 85 14.0 W Type I
PA7S-DL1-12L-020-3K7
IES file
3000 K 70 CRI 1625 lm 75 22.0 W Type I
PA7S-DL1-12L-020-4K7
IES file
4000 K 70 CRI 1635 lm 75 22.0 W Type I
PA7S-DL1-12L-020-5K7
IES file
5000 K 70 CRI 1740 lm 80 22.0 W Type I
PA7S-DL5-12L-010-3K7
IES file
3000 K 70 CRI 1218 lm 87 14.0 W Type V
PA7S-DL5-12L-010-4K7
IES file
4000 K 70 CRI 1225 lm 88 14.0 W Type V
PA7S-DL5-12L-010-5K7
IES file
5000 K 70 CRI 1305 lm 93 14.0 W Type V
PA7S-DL5-12L-020-3K7
IES file
3000 K 70 CRI 1795 lm 83 22.0 W Type V
PA7S-DL5-12L-020-4K7
IES file
4000 K 70 CRI 1805 lm 83 22.0 W Type V
PA7S-DL5-12L-020-5K7
IES file
5000 K 70 CRI 1922 lm 88 22.0 W Type V
PA7S-GC1-12L-010-3K7
IES file
3000 K 70 CRI 938 lm 67 14.0 W Type I
PA7S-GC1-12L-010-4K7
IES file
4000 K 70 CRI 943 lm 67 14.0 W Type I
PA7S-GC1-12L-010-5K7
IES file
5000 K 70 CRI 1004 lm 72 14.0 W Type I
PA7S-GC1-12L-020-3K7
IES file
3000 K 70 CRI 1236 lm 57 22.0 W Type I
PA7S-GC1-12L-020-4K7
IES file
4000 K 70 CRI 1243 lm 57 22.0 W Type I
PA7S-GC1-12L-020-5K7
IES file
5000 K 70 CRI 1324 lm 61 22.0 W Type I
PA7S-GC2-12L-010-3K7
IES file
3000 K 70 CRI 962 lm 69 14.0 W Type II
PA7S-GC2-12L-010-4K7
IES file
4000 K 70 CRI 968 lm 69 14.0 W Type II
PA7S-GC2-12L-010-5K7
IES file
5000 K 70 CRI 1031 lm 74 14.0 W Type II
PA7S-GC2-12L-020-3K7
IES file
3000 K 70 CRI 1269 lm 58 22.0 W Type II
PA7S-GC2-12L-020-4K7
IES file
4000 K 70 CRI 1276 lm 59 22.0 W Type II
PA7S-GC2-12L-020-5K7
IES file
5000 K 70 CRI 1358 lm 63 22.0 W Type II
PA7S-GC3-12L-010-3K7
IES file
3000 K 70 CRI 963 lm 69 14.0 W Type III
PA7S-GC3-12L-010-4K7
IES file
4000 K 70 CRI 968 lm 69 14.0 W Type III
PA7S-GC3-12L-010-5K7
IES file
5000 K 70 CRI 1031 lm 74 14.0 W Type III
PA7S-GC3-12L-020-3K7
IES file
3000 K 70 CRI 1269 lm 58 22.0 W Type III
PA7S-GC3-12L-020-4K7
IES file
4000 K 70 CRI 1276 lm 59 22.0 W Type III
PA7S-GC3-12L-020-5K7
IES file
5000 K 70 CRI 1359 lm 63 22.0 W Type III
PA7S-GC3HS-12L-010-3K7
IES file
3000 K 70 CRI 784 lm 56 14.0 W Type III + House side shield
PA7S-GC3HS-12L-010-4K7
IES file
4000 K 70 CRI 789 lm 56 14.0 W Type III + House side shield
PA7S-GC3HS-12L-010-5K7
IES file
5000 K 70 CRI 840 lm 60 14.0 W Type III + House side shield
PA7S-GC3HS-12L-020-3K7
IES file
3000 K 70 CRI 1034 lm 48 22.0 W Type III + House side shield
PA7S-GC3HS-12L-020-4K7
IES file
4000 K 70 CRI 1040 lm 48 22.0 W Type III + House side shield
PA7S-GC3HS-12L-020-5K7
IES file
5000 K 70 CRI 1107 lm 51 22.0 W Type III + House side shield
PA7S-GC4-12L-010-3K7
IES file
3000 K 70 CRI 1058 lm 76 14.0 W Type IV
PA7S-GC4-12L-010-4K7
IES file
4000 K 70 CRI 1064 lm 76 14.0 W Type IV
PA7S-GC4-12L-010-5K7
IES file
5000 K 70 CRI 1133 lm 81 14.0 W Type IV
PA7S-GC4-12L-020-3K7
IES file
3000 K 70 CRI 1394 lm 64 22.0 W Type IV
PA7S-GC4-12L-020-4K7
IES file
4000 K 70 CRI 1402 lm 65 22.0 W Type IV
PA7S-GC4-12L-020-5K7
IES file
5000 K 70 CRI 1493 lm 69 22.0 W Type IV
PA7S-GC5-12L-010-3K7
IES file
3000 K 70 CRI 998 lm 71 14.0 W Type V
PA7S-GC5-12L-010-4K7
IES file
4000 K 70 CRI 1004 lm 72 14.0 W Type V
PA7S-GC5-12L-010-5K7
IES file
5000 K 70 CRI 1069 lm 76 14.0 W Type V
PA7S-GC5-12L-020-3K7
IES file
3000 K 70 CRI 1316 lm 61 22.0 W Type V
PA7S-GC5-12L-020-4K7
IES file
4000 K 70 CRI 1323 lm 61 22.0 W Type V
PA7S-GC5-12L-020-5K7
IES file
5000 K 70 CRI 1409 lm 65 22.0 W Type V
PA7S-GD1-12L-010-3K7
IES file
3000 K 70 CRI 804 lm 57 14.0 W Type I
PA7S-GD1-12L-010-4K7
IES file
4000 K 70 CRI 809 lm 58 14.0 W Type I
PA7S-GD1-12L-010-5K7
IES file
5000 K 70 CRI 861 lm 62 14.0 W Type I
PA7S-GD1-12L-020-3K7
IES file
3000 K 70 CRI 1215 lm 56 22.0 W Type I
PA7S-GD1-12L-020-4K7
IES file
4000 K 70 CRI 1222 lm 56 22.0 W Type I
PA7S-GD1-12L-020-5K7
IES file
5000 K 70 CRI 1301 lm 60 22.0 W Type I
PA7S-GD5-12L-010-3K7
IES file
3000 K 70 CRI 897 lm 64 14.0 W Type V
PA7S-GD5-12L-010-4K7
IES file
4000 K 70 CRI 902 lm 64 14.0 W Type V
PA7S-GD5-12L-010-5K7
IES file
5000 K 70 CRI 960 lm 69 14.0 W Type V
PA7S-GD5-12L-020-3K7
IES file
3000 K 70 CRI 1329 lm 61 22.0 W Type V
PA7S-GD5-12L-020-4K7
IES file
4000 K 70 CRI 1336 lm 62 22.0 W Type V
PA7S-GD5-12L-020-5K7
IES file
5000 K 70 CRI 1423 lm 66 22.0 W Type V
PA7S-LV1-12L-010-3K7
IES file
3000 K 70 CRI 812 lm 58 14.0 W Type I
PA7S-LV1-12L-010-4K7
IES file
4000 K 70 CRI 817 lm 58 14.0 W Type I
PA7S-LV1-12L-010-5K7
IES file
5000 K 70 CRI 869 lm 62 14.0 W Type I
PA7S-LV1-12L-020-3K7
IES file
3000 K 70 CRI 1093 lm 50 22.0 W Type I
PA7S-LV1-12L-020-4K7
IES file
4000 K 70 CRI 1100 lm 51 22.0 W Type I
PA7S-LV1-12L-020-5K7
IES file
5000 K 70 CRI 1171 lm 54 22.0 W Type I
PA7S-LV2-12L-010-3K7
IES file
3000 K 70 CRI 837 lm 60 14.0 W Type II
PA7S-LV2-12L-010-4K7
IES file
4000 K 70 CRI 841 lm 60 14.0 W Type II
PA7S-LV2-12L-010-5K7
IES file
5000 K 70 CRI 896 lm 64 14.0 W Type II
PA7S-LV2-12L-020-3K7
IES file
3000 K 70 CRI 1127 lm 52 22.0 W Type II
PA7S-LV2-12L-020-4K7
IES file
4000 K 70 CRI 1133 lm 52 22.0 W Type II
PA7S-LV2-12L-020-5K7
IES file
5000 K 70 CRI 1206 lm 56 22.0 W Type II
PA7S-LV3-12L-010-3K7
IES file
3000 K 70 CRI 862 lm 62 14.0 W Type III
PA7S-LV3-12L-010-4K7
IES file
4000 K 70 CRI 867 lm 62 14.0 W Type III
PA7S-LV3-12L-010-5K7
IES file
5000 K 70 CRI 923 lm 66 14.0 W Type III
PA7S-LV3-12L-020-3K7
IES file
3000 K 70 CRI 1161 lm 53 22.0 W Type III
PA7S-LV3-12L-020-4K7
IES file
4000 K 70 CRI 1168 lm 54 22.0 W Type III
PA7S-LV3-12L-020-5K7
IES file
5000 K 70 CRI 1243 lm 57 22.0 W Type III
PA7S-LV3HS-12L-010-3K7
IES file
3000 K 70 CRI 688 lm 49 14.0 W Type III + House side shield
PA7S-LV3HS-12L-010-4K7
IES file
4000 K 70 CRI 692 lm 49 14.0 W Type III + House side shield
PA7S-LV3HS-12L-010-5K7
IES file
5000 K 70 CRI 737 lm 53 14.0 W Type III + House side shield
PA7S-LV3HS-12L-020-3K7
IES file
3000 K 70 CRI 927 lm 43 22.0 W Type III + House side shield
PA7S-LV3HS-12L-020-4K7
IES file
4000 K 70 CRI 932 lm 43 22.0 W Type III + House side shield
PA7S-LV3HS-12L-020-5K7
IES file
5000 K 70 CRI 992 lm 46 22.0 W Type III + House side shield
PA7S-LV4-12L-010-3K7
IES file
3000 K 70 CRI 923 lm 66 14.0 W Type IV
PA7S-LV4-12L-010-4K7
IES file
4000 K 70 CRI 928 lm 66 14.0 W Type IV
PA7S-LV4-12L-010-5K7
IES file
5000 K 70 CRI 988 lm 71 14.0 W Type IV
PA7S-LV4-12L-020-3K7
IES file
3000 K 70 CRI 1243 lm 57 22.0 W Type IV
PA7S-LV4-12L-020-4K7
IES file
4000 K 70 CRI 1250 lm 58 22.0 W Type IV
PA7S-LV4-12L-020-5K7
IES file
5000 K 70 CRI 1331 lm 61 22.0 W Type IV
PA7S-LV5-12L-010-3K7
IES file
3000 K 70 CRI 917 lm 66 14.0 W Type V
PA7S-LV5-12L-010-4K7
IES file
4000 K 70 CRI 922 lm 66 14.0 W Type V
PA7S-LV5-12L-010-5K7
IES file
5000 K 70 CRI 982 lm 70 14.0 W Type V
PA7S-LV5-12L-020-3K7
IES file
3000 K 70 CRI 1235 lm 57 22.0 W Type V
PA7S-LV5-12L-020-4K7
IES file
4000 K 70 CRI 1242 lm 57 22.0 W Type V
PA7S-LV5-12L-020-5K7
IES file
5000 K 70 CRI 1323 lm 61 22.0 W Type V
PA7S-NU1-12L-010-3K7
IES file
3000 K 70 CRI 673 lm 48 14.0 W Type I
PA7S-NU1-12L-010-4K7
IES file
4000 K 70 CRI 677 lm 48 14.0 W Type I
PA7S-NU1-12L-010-5K7
IES file
5000 K 70 CRI 721 lm 51 14.0 W Type I
PA7S-NU1-12L-020-3K7
IES file
3000 K 70 CRI 1019 lm 47 22.0 W Type I
PA7S-NU1-12L-020-4K7
IES file
4000 K 70 CRI 1025 lm 47 22.0 W Type I
PA7S-NU1-12L-020-5K7
IES file
5000 K 70 CRI 1091 lm 50 22.0 W Type I
PA7S-NU2-12L-010-3K7
IES file
3000 K 70 CRI 798 lm 57 14.0 W Type II
PA7S-NU2-12L-010-4K7
IES file
4000 K 70 CRI 803 lm 57 14.0 W Type II
PA7S-NU2-12L-010-5K7
IES file
5000 K 70 CRI 855 lm 61 14.0 W Type II
PA7S-NU2-12L-020-3K7
IES file
3000 K 70 CRI 1209 lm 56 22.0 W Type II
PA7S-NU2-12L-020-4K7
IES file
4000 K 70 CRI 1216 lm 56 22.0 W Type II
PA7S-NU2-12L-020-5K7
IES file
5000 K 70 CRI 1294 lm 60 22.0 W Type II
PA7S-NU3-12L-010-3K7
IES file
3000 K 70 CRI 795 lm 57 14.0 W Type III
PA7S-NU3-12L-010-4K7
IES file
4000 K 70 CRI 800 lm 57 14.0 W Type III
PA7S-NU3-12L-010-5K7
IES file
5000 K 70 CRI 851 lm 61 14.0 W Type III
PA7S-NU3-12L-020-3K7
IES file
3000 K 70 CRI 1203 lm 55 22.0 W Type III
PA7S-NU3-12L-020-4K7
IES file
4000 K 70 CRI 1210 lm 56 22.0 W Type III
PA7S-NU3-12L-020-5K7
IES file
5000 K 70 CRI 1289 lm 59 22.0 W Type III
PA7S-NU3HS-12L-010-3K7
IES file
3000 K 70 CRI 748 lm 53 14.0 W Type III + House side shield
PA7S-NU3HS-12L-010-4K7
IES file
4000 K 70 CRI 752 lm 54 14.0 W Type III + House side shield
PA7S-NU3HS-12L-010-5K7
IES file
5000 K 70 CRI 800 lm 57 14.0 W Type III + House side shield
PA7S-NU3HS-12L-020-3K7
IES file
3000 K 70 CRI 1132 lm 52 22.0 W Type III + House side shield
PA7S-NU3HS-12L-020-4K7
IES file
4000 K 70 CRI 1138 lm 52 22.0 W Type III + House side shield
PA7S-NU3HS-12L-020-5K7
IES file
5000 K 70 CRI 1212 lm 56 22.0 W Type III + House side shield
PA7S-NU4-12L-010-3K7
IES file
3000 K 70 CRI 879 lm 63 14.0 W Type IV
PA7S-NU4-12L-010-4K7
IES file
4000 K 70 CRI 883 lm 63 14.0 W Type IV
PA7S-NU4-12L-010-5K7
IES file
5000 K 70 CRI 941 lm 67 14.0 W Type IV
PA7S-NU4-12L-020-3K7
IES file
3000 K 70 CRI 1330 lm 61 22.0 W Type IV
PA7S-NU4-12L-020-4K7
IES file
4000 K 70 CRI 1337 lm 62 22.0 W Type IV
PA7S-NU4-12L-020-5K7
IES file
5000 K 70 CRI 1424 lm 66 22.0 W Type IV
PA7S-NU5-12L-010-3K7
IES file
3000 K 70 CRI 841 lm 60 14.0 W Type V
PA7S-NU5-12L-010-4K7
IES file
4000 K 70 CRI 846 lm 60 14.0 W Type V
PA7S-NU5-12L-010-5K7
IES file
5000 K 70 CRI 901 lm 64 14.0 W Type V
PA7S-NU5-12L-020-3K7
IES file
3000 K 70 CRI 1273 lm 59 22.0 W Type V
PA7S-NU5-12L-020-4K7
IES file
4000 K 70 CRI 1281 lm 59 22.0 W Type V
PA7S-NU5-12L-020-5K7
IES file
5000 K 70 CRI 1363 lm 63 22.0 W Type V