text.skipToContent text.skipToNavigation

Vandal-Resistant Square Bollards

By Kim Lighting 

Collection Name:  Low Level

By Kim Lighting
Collection Name:  Low Level
Low level luminaires can be subject to vandalism in unsecured areas. The Vandal Resistant Bollards have been engineered to provide superior strength through extra thick components and base-to-grade connections that withstand considerable force.

  • Designed for walkways, entrances, courtyards, and landscaped areas
  • Battery back-up, emergency battery pack and houseside shield options
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Construction Material - Main Aluminum
    Controls - Applications Dusk-to-Dawn
    Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
    Dimming Protocol 0-10V
    Dimming Range 10%
    Light Distribution
    • Symmetric
    • Asymmetric
    Light Source LED
    Mounting Type Anchor Base
    Type Low Level/Bollards

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP54

    Photometry (13)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    BNS2-36L-400-5K7-4-BC
    5000 K 70 CRI 2670 lm 56 47.67 W Type 4
    VSB1/10LED-3000K
    3000 K 70 CRI 463 lm 42 13.0 W Type I
    VSB1/10LED-4200K
    4000 K 70 CRI 475 lm 43 13.0 W Type I
    VSB1/10LED-5100K
    5000 K 70 CRI 481 lm 44 13.0 W Type I
    VSB1/15LED-3000K
    3000 K 70 CRI 669 lm 41 19.0 W Type III
    VSB1/15LED-4200K
    4000 K 70 CRI 686 lm 42 19.0 W Type III
    VSB1/15LED-5100K
    5000 K 70 CRI 694 lm 43 19.0 W Type III
    VSB1/20LED-3000K
    3000 K 70 CRI 943 lm 45 25.0 W Type V
    VSB1/20LED-4200K
    4000 K 70 CRI 967 lm 46 25.0 W Type V
    VSB1/20LED-5100K
    5000 K 70 CRI 978 lm 47 25.0 W Type V
    VSB2/20LED-3000K
    3000 K 70 CRI 1073 lm 43 25.0 W Type V
    VSB2/20LED-4200K
    4000 K 70 CRI 1101 lm 44 25.0 W Type V
    VSB2/20LED-5100K
    5000 K 70 CRI 1113 lm 45 25.0 W Type V