text.skipToContent text.skipToNavigation

Ceileo

By Beacon 
By Beacon
Ceileo is a commercial grade LED canopy luminaire that utilizes high powered LED’s with precise efficient optical control and on board wattage and lumen choices. Ceileo consumes only 55 watts and is designed to replace up to 250 watt HID systems, and at the same time reduce maintenance by delivering over 200,000 hours of projected life.
  • Consumes only 55 watts and is designed to replace up to 250 watt HID systems.
  • Reduces maintenance by delivering over 200,000 hours of projected life.
  • Low-profile, ultimate solution in LED recessed canopy lighting applications.
  • On board adjustable power switch allows for in-field adjustment.
  • Available in round and square versions.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 25 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Ceiling (recessed)
Photocell No
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s) UL

Photometry (19)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
CLO-24L-55-3K7-3X5
3000 °K 70 CRI 5423 lm 100 55 W Vertical Flood
CLO-24L-55-3K7-5QM-UNV
3000 °K 70 CRI 5668 lm 104 55 W Type V, Square Medium
CLO-24L-55-3K7-5QN-UNV
3000 °K 70 CRI 5766 lm 106 55 W Type V, Square Narrow
CLO-24L-55-3K7-5R-UNV
3000 °K 70 CRI 5655 lm 104 55 W Type V, Rectangular
CLO-24L-55-3K7-5W-UNV
3000 °K 70 CRI 5541 lm 102 55 W Type V, Round Wide
CLO-24L-55-3K7-5X5-UNV
3000 °K 70 CRI 5716 lm 105 55 W Aisle Lighter
CLO-24L-55-4K7-3X5-UNV
4000 °K 70 CRI 5895 lm 108 55 W Vertical Flood
CLO-24L-55-4K7-5QM-UNV
4000 °K 70 CRI 6161 lm 113 55 W Type V, Square Medium
CLO-24L-55-4K7-5QN-UNV
4000 °K 70 CRI 6267 lm 115 55 W Type V, Square Narrow
CLO-24L-55-4K7-5R-UNV
4000 °K 70 CRI 5147 lm 113 55 W Type V, Rectangular
CLO-24L-55-4K7-5W-UNV
4000 °K 70 CRI 6022 lm 111 55 W Type V, Round Wide
CLO-24L-55-4K7-5X5-UNV
4000 °K 70 CRI 6213 lm 114 55 W Aisle Lighter
CLO-24L-55-4K7-DF-UNV
4000 °K 70 CRI 55 W Diffused Lens
CLO-24L-55-5K7-3X5
5000 °K 70 CRI 5777 lm 106 55 W Vertical Flood
CLO-24L-55-5K7-5QM-UNV
5000 °K 70 CRI 6038 lm 111 55 W Type V, Square Medium
CLO-24L-55-5K7-5QN-UNV
5000 °K 70 CRI 6142 lm 113 55 W Type V, Square Narrow
CLO-24L-55-5K7-5R-UNV
5000 °K 70 CRI 6025 lm 111 55 W Type V, Rectangular
CLO-24L-55-5K7-5W-UNV
5000 °K 70 CRI 5902 lm 108 55 W Type V, Round Wide
CLO-24L-55-5K7-5X5-UNV
5000 °K 70 CRI 6089 lm 112 55 W Aisle Lighter