-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Controls & Components
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Controls & Components
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Controls & Components
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Controls & Components
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- LSQ Lumasquare® Series
Item Added to Your Cart!
LSQ Lumasquare® Series
By Hubbell Outdoor Lighting
Collection Name: Lumasquare®
LSQ Lumasquare® Series
By Hubbell Outdoor Lighting
Collection Name:
Lumasquare®
Lumasquare® luminaires provide a seamless blend of performance, visual comfort, controls and accessory options in an elegant/low profile form factor to enhance the environment in which they occupy.
- Available in two sizes and four outputs up to 9,000 lumens
- A specially designed acrylic lens provides ultimate glare control which “softens” the light for no pixilation and unprecedented visual comfort
- Seamless retrofit solution for traditional HID sources up to 250W (LSQ effectively covers unsightly existing HID installation footprints)
- Wireless control, motion sensor, photocontrol and emergency battery back-up capability
- Simple four step installation
- Wireless control, motion sensor, photocontrol and emergency battery back-up capability
- Polycarbonate vandal shield available
- 10kA surge protection standard
- Available in 3000K, 4000K and 5000K nominal CCT
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Five year limited warranty
Product Details
General
Color Rendering Index (CRI) |
|
Color Temperature |
|
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
New Products | Yes |
Type | Ceiling/Canopy/Garage |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Industry Standard(s) | CSA C/US Listed |
Resources and Downloads
Specifications
Catalog Page
Brochures
BIM
Please wait, preparing to download your file.
Photometry (12)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LSQ1-25-3K8-UNV-X
|
3000 K | 80 CRI | 25 W | ||||
LSQ1-25-4K7-UNV-X
|
4000 K | 70 CRI | 25 W | ||||
LSQ1-25-5K7-UNV-X
|
5000 K | 70 CRI | 25 W | ||||
LSQ1-40-3K8-UNV-X
|
3000 K | 80 CRI | 40 W | ||||
LSQ1-40-4K7-UNV-X
|
4000 K | 70 CRI | 4600 lm | 115 | 40 W | ||
LSQ1-40-5K7-UNV-X
|
5000 K | 70 CRI | 40 W | ||||
LSQ2-55-3K8-UNV-X
|
3000 K | 80 CRI | 55 W | ||||
LSQ2-55-4K7-UNV-X
|
4000 K | 70 CRI | 55 W | ||||
LSQ2-55-5K7-UNV-X
|
5000 K | 70 CRI | 55 W | ||||
LSQ2-70-3K8-UNV-X
|
3000 K | 80 CRI | 75 W | ||||
LSQ2-70-4K7-UNV-X
|
4000 K | 70 CRI | 9300 lm | 124 | 75 W | ||
LSQ2-70-5K7-UNV-X
|
5000 K | 70 CRI | 75 W |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number LSQ1-40-4K-GYS-PCU | UPC 785988041213 | Product Description LSQ Lumasquare Series, Lens Type: low luminance soft glow lens, Number of LEDs: 176, Light Output: 4,610 lm, Wattage: 38.1 W, Voltage Rating: 120-277 V, Color Temperature: 4000 K, 70 CRI, Light Distribution: IES Type V Distribution, Color: Gray Smooth. | Check Inventory |
Catalog Number LSQ1-40-4K-PCU | UPC 785988041206 | Product Description LSQ Lumasquare Series, Lens Type: low luminance soft glow lens, Number of LEDs: 176, Light Output: 4,610 lm, Wattage: 38.1 W, Voltage Rating: 120-277 V, Color Temperature: 4000 K, 70 CRI, Light Distribution: IES Type V Distribution, Color: Dark Bronze Textured. | Check Inventory |
Catalog Number LSQ2-70-4K-GYS-PCU | UPC 785988041237 | Product Description LSQ Lumasquare Series, Lens Type: low luminance soft glow lens, Number of LEDs: 352, Light Output: 9,398 lm, Wattage: 73.5 W, Voltage Rating: 120-277 V, Color Temperature: 4000 K, 70 CRI, Light Distribution: IES Type V Distribution, Color: Light Gray Smooth. | Check Inventory |