text.skipToContent text.skipToNavigation

NRG 4000 LED Series

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Designed for illumination of commercial indoor/outdoor lowbay applications including: mechanical rooms, retail, covered loading docks and utility areas. The LED luminaire provides a cost effective and capable lighting solution while saving energy and providing general illumination for commercial and residential applications.
  • Saves 60-80% compared to traditional Metal Halide sources
  • Die-cast housing provides rigid mounting and dissipates heat for long life
  • Prismatic acrylic refractor for uniform distribution and glare control
  • 10% uplight to eliminate “cave effect”
  • 4200K and 5100K nominal CCT
  • Mounts over standard J-box and features two 1/2” side hubs for surface conduit mounting and thru-wire capability
  • Typical mounting height up to 16 ft
  • 10KA surge protector standard
  • Polycarbonate lens option for greater vandal resistance
  • Five year limited warranty
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution Symmetric
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Photocell No
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky No
Industry Standard(s)
  • CSA
  • Wet Listed
  • Damp Listed

Resources and Downloads

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
NRG4-30LU-3K-035-BZ
3000 K 70 CRI 3389 lm 97 35 W
NRG4-30LU-3K-BZ
3000 K 70 CRI 5730 lm 82 70 W
NRG4-30LU-4K-035-BZ
4000 K 70 CRI 4234 lm 121 35 W
NRG4-30LU-4K-BZ
4000 K 70 CRI 7504 lm 108 70 W
NRG4-30LU-5K-035-BZ
5000 K 70 CRI 4471 lm 127 35 W
NRG4-30LU-5K-BZ
5000 K 70 CRI 7727 lm 110 70 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number NRG4-30LU-4K-035-BZ UPC 785988038589 Product Description NRG4-30LU-4K-035-BZ, Mounting Height: up to 16 ft. ft, Number of LEDs: 30, Light Output: 4,234 lm, Wattage: 35 W, Voltage Rating: 120-277 V, Color Temperature: 4000 K, 70 CRI, Light Distribution: Symmetric, Color: Bronze.
Catalog Number NRG4-30LU-5K-035-BZ UPC 785988030712 Product Description NRG4-30LU-5K-035-BZ, Mounting Height: up to 16 ft. ft, Number of LEDs: 30, Light Output: 4,471 lm, Wattage: 35 W, Voltage Rating: 120-277 V, Color Temperature: 5000 K, 70 CRI, Light Distribution: Symmetric, Color: Bronze. Check Inventory