text.skipToContent text.skipToNavigation

Bounce®

By Kim Lighting 

Collection Name:  Bounce

By Kim Lighting
Collection Name:  Bounce
Bounce® features a subtle indirect component that addresses the growing concern for control of glare and light trespass, with a unique visual presence both day and night. Available with Kim's Strike Optics.
  • TIR Stike Optics
  • Available in 595nm, 3000K, 4000K and 5000K standard CCT
  • Type 1, 2, 3, 4W, 5QM distributions
  • 0-10V dimming drivers standard
  • Sealed optical chamber, IP66 certified
  • 1,780 - 9,264 Lumens

Product Details

General

Application Pedestrian Walkway Applications
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 590nm Amber
  • 3000, 4000, 5000 K
Construction Material - Main Aluminum
Controls - Applications On/Off
Controls - Integral Sensors (Non-Networked) 7-pin ANSI C136.41 Dimming Receptacle (optional)
Dimming Protocol 0-10V
Dimming Range 10% -100%
EPA Effective Projected Area 1.2 ft²
Light Distribution
  • Type 1
  • Type 2
  • Type 3
  • Type 4 Wide
  • Type 5 Square
Light Source LED
Lumens 1,780 - 9,264
Material - Body Copper-Free Aluminum (Less Than 4/10 Of 1%)
Mounting Type
  • Arm
  • Post Top
  • Wall (surface)
Type Site/Area

Dimensions

Weight 26 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage 47.67 - 91.25 W

Certifications and Compliance

DarkSky No
Industry Standard(s) Built to UL1598 and 2108 standards,and bear appropriate CSA labels.
Ratings IP66

Resources and Downloads

Photometry (231)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS1H1E35/60LED-3000K
3000 K 70 CRI 4879 lm 74 66.0 W Type I
BNS1H1E35/60LED-4200K
4000 K 70 CRI 5004 lm 76 66.0 W Type I
BNS1H1E35/60LED-5100K
5000 K 70 CRI 5061 lm 77 66.0 W Type I
BNS1H2E35/60LED-3000K
3000 K 70 CRI 5044 lm 76 66.0 W Type II
BNS1H2E35/60LED-4200K
4000 K 70 CRI 5174 lm 78 66.0 W Type II
BNS1H2E35/60LED-5100K
5000 K 70 CRI 5233 lm 79 66.0 W Type II
BNS1H3E35/60LED-3000K
3000 K 70 CRI 4798 lm 73 66.0 W Type III
BNS1H3E35/60LED-4200K
4000 K 70 CRI 4921 lm 75 66.0 W Type III
BNS1H3E35/60LED-5100K
5000 K 70 CRI 4978 lm 75 66.0 W Type III
BNS1H4E35/60LED-3000K
3000 K 70 CRI 4968 lm 75 66.0 W Type IV
BNS1H4E35/60LED-3000K/NFO
3000 K 70 CRI 4332 lm 66 66.0 W Type IV
BNS1H4E35/60LED-4200K
4000 K 70 CRI 5095 lm 77 66.0 W Type IV
BNS1H4E35/60LED-4200K/NFO
4000 K 70 CRI 4443 lm 67 66.0 W Type IV
BNS1H4E35/60LED-5100K
5000 K 70 CRI 5154 lm 78 66.0 W Type IV
BNS1H4E35/60LED-5100K/NFO
5000 K 70 CRI 4494 lm 68 66.0 W Type IV
BNS1H5E35/60LED-3000K
3000 K 70 CRI 5145 lm 78 66.0 W Type V
BNS1H5E35/60LED-4200K
4000 K 70 CRI 5277 lm 80 66.0 W Type V
BNS1H5E35/60LED-5100K
5000 K 70 CRI 5337 lm 81 66.0 W Type V
BNS2-36L-400-3K7-1
3000 K 70 CRI 4838 lm 101 47.67 W Type I
BNS2-36L-400-3K7-1
3000 K 70 CRI 4838 lm 101 47.67 W Type 1
BNS2-36L-400-3K7-1-BC
3000 K 70 CRI 2383 lm 50 47.67 W Type I
BNS2-36L-400-3K7-1-BC
3000 K 70 CRI 2383 lm 50 47.67 W Type 1
BNS2-36L-400-3K7-1-BC-CGL
3000 K 70 CRI 2631 lm 55 47.67 W Type I
BNS2-36L-400-3K7-1-BC-CP
3000 K 70 CRI 2528 lm 53 47.67 W Type I
BNS2-36L-400-3K7-1-CGL
3000 K 70 CRI 5364 lm 113 47.67 W Type I
BNS2-36L-400-3K7-1-CP
3000 K 70 CRI 5153 lm 108 47.67 W Type I
BNS2-36L-400-3K7-2
3000 K 70 CRI 4620 lm 97 47.67 W Type II
BNS2-36L-400-3K7-2-BC
3000 K 70 CRI 1924 lm 40 47.67 W Type II
BNS2-36L-400-3K7-2-BC-CGL
3000 K 70 CRI 2122 lm 45 47.67 W Type II
BNS2-36L-400-3K7-2-BC-CP
3000 K 70 CRI 2039 lm 43 47.67 W Type II
BNS2-36L-400-3K7-2-CGL
3000 K 70 CRI 5099 lm 107 47.67 W Type II
BNS2-36L-400-3K7-2-CP
3000 K 70 CRI 4898 lm 103 47.67 W Type II
BNS2-36L-400-3K7-3
3000 K 70 CRI 4240 lm 89 47.67 W Type III
BNS2-36L-400-3K7-3-BC
3000 K 70 CRI 1890 lm 40 47.67 W Type III
BNS2-36L-400-3K7-3-BC-CGL
5000 K 70 CRI 2087 lm 44 47.67 W Type III
BNS2-36L-400-3K7-3-BC-CP
5000 K 70 CRI 2004 lm 42 47.67 W Type III
BNS2-36L-400-3K7-3-CGL
3000 K 70 CRI 4683 lm 98 47.67 W Type III
BNS2-36L-400-3K7-3-CP
3000 K 70 CRI 4498 lm 94 47.67 W Type III
BNS2-36L-400-3K7-4W
3000 K 70 CRI 4353 lm 91 47.67 W Type IV Wide
BNS2-36L-400-3K7-4W-BC
3000 K 70 CRI 1781 lm 37 47.67 W Type IV Wide
BNS2-36L-400-3K7-4W-BC-CGL
3000 K 70 CRI 1956 lm 41 47.67 W Type IV Wide
BNS2-36L-400-3K7-4W-BC-CP
3000 K 70 CRI 1879 lm 39 47.67 W Type IV Wide
BNS2-36L-400-3K7-4W-CGL
3000 K 70 CRI 4785 lm 100 47.67 W Type IV Wide
BNS2-36L-400-3K7-4W-CP
3000 K 70 CRI 4597 lm 96 47.67 W Type IV Wide
BNS2-36L-400-3K7-5QM
3000 K 70 CRI 4844 lm 102 47.67 W Type V Square
BNS2-36L-400-3K7-5QM-CGL
3000 K 70 CRI 5320 lm 112 47.67 W Type V Square
BNS2-36L-400-3K7-5QM-CP
3000 K 70 CRI 5111 lm 107 47.67 W Type V Square
BNS2-36L-400-4K7-1
4000 K 70 CRI 4935 lm 104 47.67 W Type I
BNS2-36L-400-4K7-1-BC
4000 K 70 CRI 2431 lm 51 47.67 W Type I
BNS2-36L-400-4K7-1-BC-CGL
4000 K 70 CRI 2684 lm 56 47.67 W Type I
BNS2-36L-400-4K7-1-BC-CP
4000 K 70 CRI 2578 lm 54 47.67 W Type I
BNS2-36L-400-4K7-1-CGL
4000 K 70 CRI 5472 lm 115 47.67 W Type I
BNS2-36L-400-4K7-1-CP
4000 K 70 CRI 5257 lm 110 47.67 W Type I
BNS2-36L-400-4K7-2
4000 K 70 CRI 4712 lm 99 47.67 W Type II
BNS2-36L-400-4K7-2-BC
4000 K 70 CRI 1962 lm 41 47.67 W Type II
BNS2-36L-400-4K7-2-BC-CGL
4000 K 70 CRI 2165 lm 45 47.67 W Type II
BNS2-36L-400-4K7-2-BC-CP
4000 K 70 CRI 2080 lm 44 47.67 W Type II
BNS2-36L-400-4K7-2-CGL
4000 K 70 CRI 5201 lm 109 47.67 W Type II
BNS2-36L-400-4K7-2-CP
4000 K 70 CRI 4997 lm 105 47.67 W Type II
BNS2-36L-400-4K7-3
4000 K 70 CRI 4325 lm 91 47.67 W Type III
BNS2-36L-400-4K7-3-BC
4000 K 70 CRI 1928 lm 40 47.67 W Type III
BNS2-36L-400-4K7-3-BC-CGL
5000 K 70 CRI 2129 lm 45 47.67 W Type III
BNS2-36L-400-4K7-3-BC-CP
5000 K 70 CRI 2045 lm 43 47.67 W Type III
BNS2-36L-400-4K7-3-CGL
4000 K 70 CRI 4777 lm 100 47.67 W Type III
BNS2-36L-400-4K7-3-CP
4000 K 70 CRI 4589 lm 96 47.67 W Type III
BNS2-36L-400-4K7-4W
4000 K 70 CRI 4440 lm 93 47.67 W Type IV Wide
BNS2-36L-400-4K7-4W-BC
4000 K 70 CRI 1816 lm 38 47.67 W Type IV Wide
BNS2-36L-400-4K7-4W-BC-CGL
4000 K 70 CRI 1995 lm 42 47.67 W Type IV Wide
BNS2-36L-400-4K7-4W-BC-CP
4000 K 70 CRI 1917 lm 40 47.67 W Type IV Wide
BNS2-36L-400-4K7-4W-CGL
4000 K 70 CRI 4882 lm 102 47.67 W Type IV Wide
BNS2-36L-400-4K7-4W-CP
4000 K 70 CRI 4690 lm 98 47.67 W Type IV Wide
BNS2-36L-400-4K7-5QM
4000 K 70 CRI 4941 lm 104 47.67 W Type V Square
BNS2-36L-400-4K7-5QM-CGL
4000 K 70 CRI 5427 lm 114 47.67 W Type V Square
BNS2-36L-400-4K7-5QM-CP
4000 K 70 CRI 5213 lm 109 47.67 W Type V Square
BNS2-36L-400-5K7-1
5000 K 70 CRI 4945 lm 104 47.67 W Type I
BNS2-36L-400-5K7-1-BC
5000 K 70 CRI 2436 lm 51 47.67 W Type I
BNS2-36L-400-5K7-1-BC-CGL
5000 K 70 CRI 2690 lm 56 47.67 W Type I
BNS2-36L-400-5K7-1-BC-CP
5000 K 70 CRI 2584 lm 54 47.67 W Type I
BNS2-36L-400-5K7-1-CGL
5000 K 70 CRI 5483 lm 115 47.67 W Type I
BNS2-36L-400-5K7-1-CP
5000 K 70 CRI 5268 lm 111 47.67 W Type I
BNS2-36L-400-5K7-2
5000 K 70 CRI 4722 lm 99 47.67 W Type II
BNS2-36L-400-5K7-2-BC
5000 K 70 CRI 1966 lm 41 47.67 W Type II
BNS2-36L-400-5K7-2-BC-CGL
5000 K 70 CRI 2170 lm 46 47.67 W Type II
BNS2-36L-400-5K7-2-BC-CP
5000 K 70 CRI 2084 lm 44 47.67 W Type II
BNS2-36L-400-5K7-2-CGL
5000 K 70 CRI 5212 lm 109 47.67 W Type II
BNS2-36L-400-5K7-2-CP
5000 K 70 CRI 5007 lm 105 47.67 W Type II
BNS2-36L-400-5K7-3
5000 K 70 CRI 4335 lm 91 47.67 W Type III
BNS2-36L-400-5K7-3-BC
5000 K 70 CRI 1932 lm 41 47.67 W Type III
BNS2-36L-400-5K7-3-BC-CGL
5000 K 70 CRI 2133 lm 45 47.67 W Type III
BNS2-36L-400-5K7-3-BC-CP
5000 K 70 CRI 2049 lm 43 47.67 W Type III
BNS2-36L-400-5K7-3-CGL
5000 K 70 CRI 4787 lm 100 47.67 W Type III
BNS2-36L-400-5K7-3-CP
5000 K 70 CRI 4598 lm 96 47.67 W Type III
BNS2-36L-400-5K7-4W
5000 K 70 CRI 4449 lm 93 47.67 W Type IV Wide
BNS2-36L-400-5K7-4W-BC
5000 K 70 CRI 1820 lm 38 47.67 W Type IV Wide
BNS2-36L-400-5K7-4W-BC-CGL
5000 K 70 CRI 1999 lm 42 47.67 W Type IV Wide
BNS2-36L-400-5K7-4W-BC-CP
5000 K 70 CRI 1920 lm 40 47.67 W Type IV Wide
BNS2-36L-400-5K7-4W-CGL
5000 K 70 CRI 4892 lm 103 47.67 W Type IV Wide
BNS2-36L-400-5K7-4W-CP
5000 K 70 CRI 4699 lm 99 47.67 W Type IV Wide
BNS2-36L-400-5K7-5QM
5000 K 70 CRI 4951 lm 104 47.67 W Type V Square
BNS2-36L-400-5K7-5QM-CGL
5000 K 70 CRI 5438 lm 114 47.67 W Type V Square
BNS2-36L-400-5K7-5QM-CP
5000 K 70 CRI 5224 lm 110 47.67 W Type V Square
BNS2-36L-615-3K7-1
3000 K 70 CRI 6674 lm 94 70.65 W Type I
BNS2-36L-615-3K7-1-BC
3000 K 70 CRI 3288 lm 47 70.65 W Type I
BNS2-36L-615-3K7-1-BC-CP
3000 K 70 CRI 3487 lm 49 70.65 W Type I
BNS2-36L-615-3K7-1-CP
3000 K 70 CRI 7109 lm 101 70.65 W Type I
BNS2-36L-615-3K7-2
3000 K 70 CRI 6373 lm 90 70.65 W Type II
BNS2-36L-615-3K7-2-BC
3000 K 70 CRI 2654 lm 38 70.65 W Type II
BNS2-36L-615-3K7-2-BC-CP
3000 K 70 CRI 2813 lm 40 70.65 W Type II
BNS2-36L-615-3K7-2-CP
3000 K 70 CRI 6757 lm 96 70.65 W Type II
BNS2-36L-615-3K7-3
3000 K 70 CRI 5850 lm 83 70.65 W Type III
BNS2-36L-615-3K7-3-BC
3000 K 70 CRI 2607 lm 37 70.65 W Type III
BNS2-36L-615-3K7-3-BC-CGL
5000 K 70 CRI 2879 lm 41 70.65 W Type III
BNS2-36L-615-3K7-3-BC-CP
5000 K 70 CRI 2765 lm 39 70.65 W Type III
BNS2-36L-615-3K7-3-CP
3000 K 70 CRI 6206 lm 88 70.65 W Type III
BNS2-36L-615-3K7-4W
3000 K 70 CRI 6005 lm 85 70.65 W Type IV Wide
BNS2-36L-615-3K7-4W-BC
3000 K 70 CRI 2457 lm 35 70.65 W Type IV Wide
BNS2-36L-615-3K7-4W-BC-CP
3000 K 70 CRI 2592 lm 37 70.65 W Type IV Wide
BNS2-36L-615-3K7-4W-CP
3000 K 70 CRI 6342 lm 90 70.65 W Type IV Wide
BNS2-36L-615-3K7-5QM
3000 K 70 CRI 6682 lm 95 70.65 W Type V Square
BNS2-36L-615-3K7-5QM-CP
3000 K 70 CRI 7050 lm 100 70.65 W Type V Square
BNS2-36L-615-4K7-1
4000 K 70 CRI 6808 lm 96 70.65 W Type I
BNS2-36L-615-4K7-1-BC
4000 K 70 CRI 3354 lm 47 70.65 W Type I
BNS2-36L-615-4K7-1-BC-CP
4000 K 70 CRI 3557 lm 50 70.65 W Type I
BNS2-36L-615-4K7-1-CP
4000 K 70 CRI 7252 lm 103 70.65 W Type I
BNS2-36L-615-4K7-2
4000 K 70 CRI 6501 lm 92 70.65 W Type II
BNS2-36L-615-4K7-2-BC
4000 K 70 CRI 2707 lm 38 70.65 W Type II
BNS2-36L-615-4K7-2-BC-CP
4000 K 70 CRI 2869 lm 41 70.65 W Type II
BNS2-36L-615-4K7-2-CP
4000 K 70 CRI 6893 lm 98 70.65 W Type II
BNS2-36L-615-4K7-3
4000 K 70 CRI 5967 lm 84 70.65 W Type III
BNS2-36L-615-4K7-3-BC
4000 K 70 CRI 2659 lm 38 70.65 W Type III
BNS2-36L-615-4K7-3-BC-CGL
5000 K 70 CRI 2937 lm 42 70.65 W Type III
BNS2-36L-615-4K7-3-BC-CP
5000 K 70 CRI 2821 lm 40 70.65 W Type III
BNS2-36L-615-4K7-3-CP
4000 K 70 CRI 6331 lm 90 70.65 W Type III
BNS2-36L-615-4K7-4W
4000 K 70 CRI 6125 lm 87 70.65 W Type IV Wide
BNS2-36L-615-4K7-4W-BC
4000 K 70 CRI 2506 lm 35 70.65 W Type IV Wide
BNS2-36L-615-4K7-4W-BC-CP
4000 K 70 CRI 2644 lm 37 70.65 W Type IV Wide
BNS2-36L-615-4K7-4W-CP
4000 K 70 CRI 6470 lm 92 70.65 W Type IV Wide
BNS2-36L-615-4K7-5QM
4000 K 70 CRI 6817 lm 96 70.65 W Type V Square
BNS2-36L-615-4K7-5QM-CP
4000 K 70 CRI 7192 lm 102 70.65 W Type V Square
BNS2-36L-615-5K7-1
5000 K 70 CRI 6822 lm 97 70.65 W Type I
BNS2-36L-615-5K7-1-BC
5000 K 70 CRI 3361 lm 48 70.65 W Type I
BNS2-36L-615-5K7-1-BC-CGL
5000 K 70 CRI 3710 lm 53 70.65 W Type I
BNS2-36L-615-5K7-1-BC-CP
5000 K 70 CRI 3564 lm 50 70.65 W Type I
BNS2-36L-615-5K7-1-CGL
5000 K 70 CRI 7564 lm 107 70.65 W Type I
BNS2-36L-615-5K7-1-CP
5000 K 70 CRI 7267 lm 103 70.65 W Type I
BNS2-36L-615-5K7-2
5000 K 70 CRI 6514 lm 92 70.65 W Type II
BNS2-36L-615-5K7-2-BC
5000 K 70 CRI 2713 lm 38 70.65 W Type II
BNS2-36L-615-5K7-2-BC-CGL
5000 K 70 CRI 2993 lm 42 70.65 W Type II
BNS2-36L-615-5K7-2-BC-CP
5000 K 70 CRI 2875 lm 41 70.65 W Type II
BNS2-36L-615-5K7-2-CGL
5000 K 70 CRI 7190 lm 102 70.65 W Type II
BNS2-36L-615-5K7-2-CP
5000 K 70 CRI 6907 lm 98 70.65 W Type II
BNS2-36L-615-5K7-3
5000 K 70 CRI 5979 lm 85 70.65 W Type III
BNS2-36L-615-5K7-3-BC
5000 K 70 CRI 2665 lm 38 70.65 W Type III
BNS2-36L-615-5K7-3-BC-CGL
5000 K 70 CRI 2943 lm 42 70.65 W Type III
BNS2-36L-615-5K7-3-BC-CP
5000 K 70 CRI 2827 lm 40 70.65 W Type III
BNS2-36L-615-5K7-3-CGL
5000 K 70 CRI 6603 lm 93 70.65 W Type III
BNS2-36L-615-5K7-3-CP
5000 K 70 CRI 6344 lm 90 70.65 W Type III
BNS2-36L-615-5K7-4W
5000 K 70 CRI 6138 lm 87 70.65 W Type IV Wide
BNS2-36L-615-5K7-4W-BC
5000 K 70 CRI 2511 lm 36 70.65 W Type IV Wide
BNS2-36L-615-5K7-4W-BC-CGL
5000 K 70 CRI 2758 lm 39 70.65 W Type IV Wide
BNS2-36L-615-5K7-4W-BC-CP
5000 K 70 CRI 2650 lm 38 70.65 W Type IV Wide
BNS2-36L-615-5K7-4W-CGL
5000 K 70 CRI 6748 lm 96 70.65 W Type IV Wide
BNS2-36L-615-5K7-4W-CP
5000 K 70 CRI 6483 lm 92 70.65 W Type IV Wide
BNS2-36L-615-5K7-5QM
5000 K 70 CRI 6831 lm 97 70.65 W Type V Square
BNS2-36L-615-5K7-5QM-CGL
5000 K 70 CRI 7502 lm 106 70.65 W Type V Square
BNS2-36L-615-5K7-5QM-CP
5000 K 70 CRI 7207 lm 102 70.65 W Type V Square
BNS2-36L-800-3K7-1
3000 K 70 CRI 8174 lm 90 91.24 W Type I
BNS2-36L-800-3K7-1-BC
3000 K 70 CRI 4027 lm 44 91.24 W Type I
BNS2-36L-800-3K7-1-BC-CP
3000 K 70 CRI 4271 lm 47 91.2 W Type I
BNS2-36L-800-3K7-1-CP
3000 K 70 CRI 8707 lm 95 91.2 W Type I
BNS2-36L-800-3K7-2
3000 K 70 CRI 7806 lm 86 91.24 W Type II
BNS2-36L-800-3K7-2-BC
3000 K 70 CRI 3250 lm 36 91.24 W Type II
BNS2-36L-800-3K7-2-BC-CP
3000 K 70 CRI 3445 lm 38 91.2 W Type II
BNS2-36L-800-3K7-2-CP
3000 K 70 CRI 8276 lm 91 91.2 W Type II
BNS2-36L-800-3K7-3
3000 K 70 CRI 7164 lm 79 91.15 W Type III
BNS2-36L-800-3K7-3-BC
3000 K 70 CRI 3193 lm 35 91.24 W Type III
BNS2-36L-800-3K7-3-BC-CGL
5000 K 70 CRI 3526 lm 39 91.2 W Type III
BNS2-36L-800-3K7-3-BC-CP
5000 K 70 CRI 3387 lm 37 91.2 W Type III
BNS2-36L-800-3K7-3-CP
3000 K 70 CRI 7601 lm 83 91.2 W Type III
BNS2-36L-800-3K7-4W
3000 K 70 CRI 7355 lm 81 91.24 W Type IV Wide
BNS2-36L-800-3K7-4W-BC
3000 K 70 CRI 3009 lm 33 91.24 W Type IV Wide
BNS2-36L-800-3K7-4W-BC-CP
3000 K 70 CRI 3175 lm 35 91.2 W Type IV Wide
BNS2-36L-800-3K7-4W-CP
3000 K 70 CRI 7768 lm 85 91.2 W Type IV Wide
BNS2-36L-800-3K7-5QM
3000 K 70 CRI 8184 lm 90 91.24 W Type V Square
BNS2-36L-800-3K7-5QM-CP
3000 K 70 CRI 8635 lm 95 91.2 W Type V Square
BNS2-36L-800-4K7-1
4000 K 70 CRI 8338 lm 91 91.24 W Type I
BNS2-36L-800-4K7-1-BC
4000 K 70 CRI 4108 lm 45 91.24 W Type I
BNS2-36L-800-4K7-1-BC-CP
4000 K 70 CRI 4357 lm 48 91.2 W Type I
BNS2-36L-800-4K7-1-CP
4000 K 70 CRI 8882 lm 97 91.2 W Type I
BNS2-36L-800-4K7-2
4000 K 70 CRI 7962 lm 87 91.24 W Type II
BNS2-36L-800-4K7-2-BC
4000 K 70 CRI 3316 lm 36 91.24 W Type II
BNS2-36L-800-4K7-2-BC-CP
4000 K 70 CRI 3514 lm 39 91.2 W Type II
BNS2-36L-800-4K7-2-CP
4000 K 70 CRI 8443 lm 93 91.2 W Type II
BNS2-36L-800-4K7-3
4000 K 70 CRI 7309 lm 80 90.82 W Type III
BNS2-36L-800-4K7-3-BC
4000 K 70 CRI 3257 lm 36 91.24 W Type III
BNS2-36L-800-4K7-3-BC-CGL
5000 K 70 CRI 3597 lm 39 91.2 W Type III
BNS2-36L-800-4K7-3-BC-CP
5000 K 70 CRI 3455 lm 38 91.2 W Type III
BNS2-36L-800-4K7-3-CP
4000 K 70 CRI 7754 lm 85 91.2 W Type III
BNS2-36L-800-4K7-4W
4000 K 70 CRI 7502 lm 82 91.24 W Type IV Wide
BNS2-36L-800-4K7-4W-BC
4000 K 70 CRI 3069 lm 34 91.24 W Type IV Wide
BNS2-36L-800-4K7-4W-BC-CP
4000 K 70 CRI 3239 lm 36 91.2 W Type IV Wide
BNS2-36L-800-4K7-4W-CP
4000 K 70 CRI 7924 lm 87 91.2 W Type IV Wide
BNS2-36L-800-4K7-5QM
4000 K 70 CRI 8349 lm 92 91.24 W Type V Square
BNS2-36L-800-4K7-5QM-CP
4000 K 70 CRI 8809 lm 97 91.2 W Type V Square
BNS2-36L-800-5K7-1
5000 K 70 CRI 8355 lm 91 91.58 W Type I
BNS2-36L-800-5K7-1-BC
5000 K 70 CRI 4116 lm 45 91.18 W Type I
BNS2-36L-800-5K7-1-BC-CGL
5000 K 70 CRI 4544 lm 50 91.2 W Type I
BNS2-36L-800-5K7-1-BC-CP
5000 K 70 CRI 4366 lm 48 91.2 W Type I
BNS2-36L-800-5K7-1-CGL
5000 K 70 CRI 9265 lm 102 91.2 W Type I
BNS2-36L-800-5K7-1-CP
5000 K 70 CRI 8901 lm 98 91.2 W Type I
BNS2-36L-800-5K7-2
5000 K 70 CRI 7979 lm 87 91.65 W Type II
BNS2-36L-800-5K7-2-BC
5000 K 70 CRI 3322 lm 36 91.06 W Type II
BNS2-36L-800-5K7-2-BC-CGL
5000 K 70 CRI 3666 lm 40 91.2 W Type II
BNS2-36L-800-5K7-2-BC-CP
5000 K 70 CRI 3522 lm 39 91.2 W Type II
BNS2-36L-800-5K7-2-CGL
5000 K 70 CRI 8806 lm 97 91.2 W Type II
BNS2-36L-800-5K7-2-CP
5000 K 70 CRI 8460 lm 93 91.2 W Type II
BNS2-36L-800-5K7-3
5000 K 70 CRI 7323 lm 80 91.14 W Type III
BNS2-36L-800-5K7-3-BC
5000 K 70 CRI 3317 lm 36 90.99 W Type III
BNS2-36L-800-5K7-3-BC-CGL
5000 K 70 CRI 3604 lm 40 91.2 W Type III
BNS2-36L-800-5K7-3-BC-CP
5000 K 70 CRI 3462 lm 38 91.2 W Type III
BNS2-36L-800-5K7-3-CGL
5000 K 70 CRI 8087 lm 88 91.42 W Type III
BNS2-36L-800-5K7-3-CP
5000 K 70 CRI 7769 lm 85 91.36 W Type III
BNS2-36L-800-5K7-4W
5000 K 70 CRI 7518 lm 82 91.59 W Type IV Wide
BNS2-36L-800-5K7-4W-BC
5000 K 70 CRI 3075 lm 34 90.85 W Type IV Wide
BNS2-36L-800-5K7-4W-BC-CGL
5000 K 70 CRI 3378 lm 37 91.2 W Type IV Wide
BNS2-36L-800-5K7-4W-BC-CP
5000 K 70 CRI 3245 lm 36 91.2 W Type IV Wide
BNS2-36L-800-5K7-4W-CGL
5000 K 70 CRI 8265 lm 91 91.2 W Type IV Wide
BNS2-36L-800-5K7-4W-CP
5000 K 70 CRI 7940 lm 87 91.2 W Type IV Wide
BNS2-36L-800-5K7-5QM
5000 K 70 CRI 8366 lm 91 91.7 W Type V Square
BNS2-36L-800-5K7-5QM-CGL
5000 K 70 CRI 9188 lm 101 91.2 W Type V Square
BNS2-36L-800-5K7-5QM-CP
5000 K 70 CRI 8827 lm 97 91.2 W Type V Square