- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Era® Bell
By Kim Lighting
Collection Name: ERA Collection
Era® Bell
By Kim Lighting
Collection Name:
ERA Collection
Era® Bell utilizes a flat glass lens for full cutoff performance, satisfying the most demanding light control specifications. Era Bell provides true modern-day performance in a classic luminaire housing. Available with Kim's exclusive PicoEmitter LED technology.
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Application |
|
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | wiSCAPE - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source |
|
Lumen Range |
|
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Type | Site/Area |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (40)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
BE171P35/60LED-3000K
|
3000 K | 75 CRI | 3988 lm | 60 | 66.0 W | Type I | |
BE171P35/60LED-4200K
|
4200 K | 70 CRI | 4744 lm | 72 | 66.0 W | Type I | |
BE171P35/60LED-5100K
|
5100 K | 65 CRI | 5316 lm | 81 | 66.0 W | Type I | |
BE172E35/60LED-3000K
|
3000 K | 75 CRI | 4090 lm | 62 | 66.0 W | Type II | |
BE172E35/60LED-4200K
|
4200 K | 70 CRI | 4865 lm | 74 | 66.0 W | Type II | |
BE172E35/60LED-5100K
|
5100 K | 65 CRI | 5451 lm | 83 | 66.0 W | Type II | |
BE173E35/60LED-3000K
|
3000 K | 75 CRI | 4060 lm | 62 | 66.0 W | Type III | |
BE173E35/60LED-3000K/NFO
|
3000 K | 75 CRI | 3354 lm | 51 | 66.0 W | Type III | |
BE173E35/60LED-4200K
|
4200 K | 70 CRI | 4830 lm | 73 | 66.0 W | Type III | |
BE173E35/60LED-4200K/NFO
|
4200 K | 70 CRI | 3990 lm | 60 | 66.0 W | Type III | |
BE173E35/60LED-5100K
|
5100 K | 65 CRI | 5412 lm | 82 | 66.0 W | Type III | |
BE173E35/60LED-5100K/NFO
|
5100 K | 65 CRI | 4471 lm | 68 | 66.0 W | Type III | |
BE174E35/60LED-3000K
|
3000 K | 75 CRI | 4041 lm | 61 | 66.0 W | Type IV | |
BE174E35/60LED-3000K/NFO
|
3000 K | 75 CRI | 3403 lm | 52 | 66.0 W | Type IV | |
BE174E35/60LED-4200K
|
4200 K | 70 CRI | 4868 lm | 74 | 66.0 W | Type IV | |
BE174E35/60LED-4200K/NFO
|
4200 K | 70 CRI | 4048 lm | 61 | 66.0 W | Type IV | |
BE174E35/60LED-5100K
|
5100 K | 65 CRI | 5461 lm | 83 | 66.0 W | Type IV | |
BE174E35/60LED-5100K/NFO
|
5100 K | 65 CRI | 4536 lm | 69 | 66.0 W | Type IV | |
BE175E35/60LED-3000K
|
3000 K | 75 CRI | 4101 lm | 62 | 66.0 W | Type V | |
BE175E35/60LED-4200K
|
4200 K | 70 CRI | 4879 lm | 74 | 66.0 W | Type V | |
BE175E35/60LED-5100K
|
5100 K | 65 CRI | 5467 lm | 83 | 66.0 W | Type V | |
BE212E35/120LED-3000K
|
3000 K | 80 CRI | 7899 lm | 63 | 125.0 W | Type II | |
BE212E35/120LED-4200K
|
4200 K | 80 CRI | 10177 lm | 81 | 125.0 W | Type II | |
BE212E35/120LED-5100K
|
5100 K | 70 CRI | 10910 lm | 87 | 125.0 W | Type II | |
BE213E35/120LED-3000K
|
3000 K | 80 CRI | 7818 lm | 63 | 125.0 W | Type III | |
BE213E35/120LED-3000K/NFO
|
3000 K | 80 CRI | 6391 lm | 51 | 125.0 W | Type III | |
BE213E35/120LED-4200K
|
4200 K | 80 CRI | 10072 lm | 81 | 125.0 W | Type III | |
BE213E35/120LED-4200K/NFO
|
4200 K | 80 CRI | 8234 lm | 66 | 125.0 W | Type III | |
BE213E35/120LED-5100K
|
5100 K | 70 CRI | 10798 lm | 86 | 125.0 W | Type III | |
BE213E35/120LED-5100K/NFO
|
5100 K | 70 CRI | 8827 lm | 71 | 125.0 W | Type III | |
BE214E35/120LED-3000K
|
3000 K | 80 CRI | 7754 lm | 62 | 125.0 W | Type IV | |
BE214E35/120LED-3000K/NFO
|
3000 K | 80 CRI | 6509 lm | 52 | 125.0 W | Type IV | |
BE214E35/120LED-4200K
|
4200 K | 80 CRI | 9990 lm | 80 | 125.0 W | Type IV | |
BE214E35/120LED-4200K/NFO
|
4200 K | 80 CRI | 8387 lm | 67 | 125.0 W | Type IV | |
BE214E35/120LED-5100K
|
5100 K | 70 CRI | 10710 lm | 86 | 125.0 W | Type IV | |
BE214E35/120LED-5100K/NFO
|
5100 K | 70 CRI | 8991 lm | 72 | 125.0 W | Type IV | |
BE215E35/120LED-3000K
|
3000 K | 80 CRI | 8240 lm | 66 | 125.0 W | Type V | |
BE215E35/120LED-4200K
|
4200 K | 80 CRI | 10616 lm | 85 | 125.0 W | Type V | |
BE215E35/120LED-5100K
|
5100 K | 70 CRI | 11381 lm | 91 | 125.0 W | Type V | |
BNS2-36L-400-3K7-4
|
3000 K | 70 CRI | 4755 lm | 100 | 47.67 W | Type 4 |
Please wait, preparing to download your file.
Related Products