text.skipToContent text.skipToNavigation

Era®

by Kim Lighting 

Collection Name: ERA Collection

Era® is a transitionally styled luminaire that complements both traditional and contemporary architecture. Available with Kim's exclusive PicoEmitter™ LED technology.

  • Full Cutoff PicoEmitter technology
  • 580nm, 3000K, 4000K and 5000K CCT
  • IP66 sealed optical chamber
  • Product Details

    General

    Ambient Temp. Range -30 to 25 °C
    Application
    • Area/Site Applications
    • Pedestrian Walkway Applications
    Color
    • Black
    • Dark Bronze
    • Graphite
    • Light Gray
    • Platinum Silver
    • Titanium
    • White
    • Custom Color (RAL#)
    Construction Material - Main Aluminum
    Controls - Applications
    • On/Off
    • Scheduled Dimming
    • Luminaire Grouping
    • Dusk to Dawn Operation
    Controls - Integral Sensors (Non-Networked)
    • Photocell - Button (optional)
    • Occupancy Sensor (optional)
    • Occupancy Sensor, On/Off Control w/ Photocell (optional)
    • Occupancy Sensor, Programmable Control w/ Photocell (optional)
    Controls - Networked wiSCAPE - wireless (optional)
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution
    • IES Type II
    • IES Type III
    • IES Type IV
    • IES Type V
    Light Source
    • LED
    • HID
    Lumen Range 2,501-5,000 lm
    Mounting Type
    • Wall (surface)
    • Arm
    Sensor Type Passive Infrared with Photoresistor
    Type Site/Area

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Wattage Range
    • 50-70
    • 70-150

    Certifications and Compliance

    DarkSky Yes
    Industry Standard(s) cUL
    Ratings IP66