-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
KicK Medium
Collection Name: Kick
Collection Name: Kick
KicK™ is the ultimate embodiment of sophistication in contemporary outdoor illumination. The award winning KicK and it's patent pending optical system bring the lighting industry's first angled housing capable of IES distributions with no up-light for fully shielded glare free illumination. KicK is configurable as a pole mount, integral pole mount with 1-4 fixtures as well as a 'staggered twin'. KicK is California Title 24 compliant with wiScape (WIR), wiScape/Integral Motion Sensor (WIRSC), and Photo-Control/Motion Sensor (SCP) integrated control options.
- Reliable, uniform, low glare illumination
- Type II, III and IV distributions
- 3000K, 4000K, 5000K CCT
- Integral surge and thermal protection
- 0-10V dimming ready
- IP66 optical system
- wiScape offers up to 1000' wireless communication
- Integral sensor is effective up to 40' mounting height
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | wiSCAPE - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
New Products | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Style | Contemporary |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Customer Use Drawings
Color Charts
ULD Files
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
K5X-T2-12030
IES file |
3000 K | 70 CRI | 12694 lm | 104 | 122.0 W | Type II |
![]() |
K5X-T2-12040
IES file |
4000 K | 70 CRI | 13087 lm | 107 | 122.0 W | Type II |
![]() |
K5X-T2-12050
IES file |
5000 K | 70 CRI | 13369 lm | 109 | 122.0 W | Type II |
![]() |
K5X-T2-18030
IES file |
3000 K | 70 CRI | 17006 lm | 98 | 173.0 W | Type II |
![]() |
K5X-T2-18040
IES file |
4000 K | 70 CRI | 17532 lm | 101 | 173.0 W | Type II |
![]() |
K5X-T2-18050
IES file |
5000 K | 70 CRI | 17910 lm | 103 | 173.0 W | Type II |
![]() |
K5X-T2-9030
IES file |
3000 K | 70 CRI | 9692 lm | 111 | 87.0 W | Type II |
![]() |
K5X-T2-9040
IES file |
4000 K | 70 CRI | 9895 lm | 114 | 87.0 W | Type II |
![]() |
K5X-T2-9050
IES file |
5000 K | 70 CRI | 10103 lm | 117 | 87.0 W | Type II |
![]() |
K5X-T2-MO-12030
IES file |
3000 K | 70 CRI | 10343 lm | 85 | 122.0 W | Type II |
![]() |
K5X-T2-MO-12040
IES file |
4000 K | 70 CRI | 10664 lm | 88 | 122.0 W | Type II |
![]() |
K5X-T2-MO-12050
IES file |
5000 K | 70 CRI | 10893 lm | 90 | 122.0 W | Type II |
![]() |
K5X-T2-MO-18030
IES file |
3000 K | 70 CRI | 14343 lm | 83 | 173.0 W | Type II |
![]() |
K5X-T2-MO-18040
IES file |
4000 K | 70 CRI | 14787 lm | 85 | 173.0 W | Type II |
![]() |
K5X-T2-MO-18050
IES file |
5000 K | 70 CRI | 15794 lm | 91 | 173.0 W | Type II |
![]() |
K5X-T2-MO-9030
IES file |
3000 K | 70 CRI | 7794 lm | 90 | 87.0 W | Type II |
![]() |
K5X-T2-MO-9040
IES file |
4000 K | 70 CRI | 8003 lm | 92 | 87.0 W | Type II |
![]() |
K5X-T2-MO-9050
IES file |
5000 K | 70 CRI | 8171 lm | 94 | 87.0 W | Type II |
![]() |
K5X-T3-12030
IES file |
3000 K | 70 CRI | 12560 lm | 103 | 122.0 W | Type III |
![]() |
K5X-T3-12040
IES file |
4000 K | 70 CRI | 12949 lm | 106 | 122.0 W | Type III |
![]() |
K5X-T3-12050
IES file |
5000 K | 70 CRI | 13228 lm | 108 | 122.0 W | Type III |
![]() |
K5X-T3-18030
IES file |
3000 K | 70 CRI | 16826 lm | 97 | 173.0 W | Type III |
![]() |
K5X-T3-18040
IES file |
4000 K | 70 CRI | 17347 lm | 100 | 173.0 W | Type III |
![]() |
K5X-T3-18050
IES file |
5000 K | 70 CRI | 17721 lm | 102 | 173.0 W | Type III |
![]() |
K5X-T3-9030
IES file |
3000 K | 70 CRI | 9462 lm | 109 | 87.0 W | Type III |
![]() |
K5X-T3-9040
IES file |
4000 K | 70 CRI | 9715 lm | 112 | 87.0 W | Type III |
![]() |
K5X-T3-9050
IES file |
5000 K | 70 CRI | 9920 lm | 115 | 87.0 W | Type III |
![]() |
K5X-T3-MO-12030
IES file |
3000 K | 70 CRI | 10275 lm | 84 | 122.0 W | Type III |
![]() |
K5X-T3-MO-12040
IES file |
4000 K | 70 CRI | 10593 lm | 87 | 122.0 W | Type III |
![]() |
K5X-T3-MO-12050
IES file |
5000 K | 70 CRI | 10821 lm | 89 | 122.0 W | Type III |
![]() |
K5X-T3-MO-18030
IES file |
3000 K | 70 CRI | 14192 lm | 82 | 173.0 W | Type III |
![]() |
K5X-T3-MO-18040
IES file |
4000 K | 70 CRI | 14631 lm | 84 | 173.0 W | Type III |
![]() |
K5X-T3-MO-18050
IES file |
5000 K | 70 CRI | 15153 lm | 87 | 173.0 W | Type III |
![]() |
K5X-T3-MO-9030
IES file |
3000 K | 70 CRI | 7744 lm | 89 | 87.0 W | Type III |
![]() |
K5X-T3-MO-9040
IES file |
4000 K | 70 CRI | 7951 lm | 92 | 87.0 W | Type III |
![]() |
K5X-T3-MO-9050
IES file |
5000 K | 70 CRI | 8118 lm | 94 | 87.0 W | Type III |
![]() |
K5X-T4-12030
IES file |
3000 K | 70 CRI | 13091 lm | 107 | 122.0 W | Type IV |
![]() |
K5X-T4-12040
IES file |
4000 K | 70 CRI | 13496 lm | 110 | 122.0 W | Type IV |
![]() |
K5X-T4-12050
IES file |
5000 K | 70 CRI | 13787 lm | 112 | 122.0 W | Type IV |
![]() |
K5X-T4-18030
IES file |
3000 K | 70 CRI | 17537 lm | 101 | 173.0 W | Type IV |
![]() |
K5X-T4-18040
IES file |
4000 K | 70 CRI | 18080 lm | 104 | 173.0 W | Type IV |
![]() |
K5X-T4-18050
IES file |
5000 K | 70 CRI | 18763 lm | 108 | 173.0 W | Type IV |
![]() |
K5X-T4-9030
IES file |
3000 K | 70 CRI | 9957 lm | 114 | 87.0 W | Type IV |
![]() |
K5X-T4-9040
IES file |
4000 K | 70 CRI | 10223 lm | 117 | 87.0 W | Type IV |
![]() |
K5X-T4-9050
IES file |
5000 K | 70 CRI | 10437 lm | 119 | 87.0 W | Type IV |
![]() |
K5X-T4-MO-12030
IES file |
3000 K | 70 CRI | 11194 lm | 92 | 122.0 W | Type IV |
![]() |
K5X-T4-MO-12040
IES file |
4000 K | 70 CRI | 11541 lm | 95 | 122.0 W | Type IV |
![]() |
K5X-T4-MO-12050
IES file |
5000 K | 70 CRI | 11789 lm | 97 | 122.0 W | Type IV |
![]() |
K5X-T4-MO-18030
IES file |
3000 K | 70 CRI | 14791 lm | 85 | 173.0 W | Type IV |
![]() |
K5X-T4-MO-18040
IES file |
4000 K | 70 CRI | 15249 lm | 88 | 173.0 W | Type IV |
![]() |
K5X-T4-MO-18050
IES file |
5000 K | 70 CRI | 15794 lm | 91 | 173.0 W | Type IV |
![]() |
K5X-T4-MO-9030
IES file |
3000 K | 70 CRI | 8516 lm | 98 | 87.0 W | Type IV |
![]() |
K5X-T4-MO-9040
IES file |
4000 K | 70 CRI | 8744 lm | 101 | 87.0 W | Type IV |
![]() |
K5X-T4-MO-9050
IES file |
5000 K | 70 CRI | 8927 lm | 103 | 87.0 W | Type IV |
![]() |
Please wait, preparing to download your file.