- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- KicK™ Mini Medium
Item Added to Your Cart!
KicK™ Mini Medium
By Architectural Area Lighting
Collection Name: KicK™
KicK™ Mini Medium
By Architectural Area Lighting
Collection Name:
KicK™
KicK™ Mini was designed for a wide range of low mounting height and wall mount applications. KM5 brings the performance and features of the full size KicK luminaires into a smaller form factor for architectural pole or building mount applications.
- Integral Motion Sensor
- wiScape OFM capable
- IDA approved
- 20kV/10kA surge protection
- ANSI C136.41 receptacle
- IES Type II, III and IV distributions
- 3000K, 4000K, 5000K CCT
- Integral thermal protection
- 0-10V dimming ready
- IP66 optical system
- 120-277, 347 and 480VAC input
- Staggered twin mounting
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | wiSCAPE - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type | Wall (surface) |
New Products | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Style | Contemporary |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Ratings | IP55 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (36)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
KM5-T2-5030
|
3000 K | 70 CRI | 5317 lm | 106 | 50.0 W | Type II | |
KM5-T2-5040
|
4000 K | 70 CRI | 5647 lm | 113 | 50.0 W | Type II | |
KM5-T2-5050
|
5000 K | 70 CRI | 5614 lm | 112 | 50.0 W | Type II | |
KM5-T2-7030
|
3000 K | 70 CRI | 6976 lm | 100 | 70.0 W | Type II | |
KM5-T2-7040
|
4000 K | 70 CRI | 7408 lm | 107 | 70.0 W | Type II | |
KM5-T2-7050
|
5000 K | 70 CRI | 7365 lm | 106 | 70.0 W | Type II | |
KM5-T2-MO-5030
|
3000 K | 70 CRI | 4312 lm | 86 | 50.0 W | Type II | |
KM5-T2-MO-5040
|
4000 K | 70 CRI | 4579 lm | 92 | 50.0 W | Type II | |
KM5-T2-MO-5050
|
5000 K | 70 CRI | 4552 lm | 91 | 50.0 W | Type II | |
KM5-T2-MO-7030
|
3000 K | 70 CRI | 5657 lm | 81 | 70.0 W | Type II | |
KM5-T2-MO-7040
|
4000 K | 70 CRI | 6007 lm | 86 | 70.0 W | Type II | |
KM5-T2-MO-7050
|
5000 K | 70 CRI | 5972 lm | 86 | 70.0 W | Type II | |
KM5-T3-5030
|
3000 K | 70 CRI | 5502 lm | 110 | 50.0 W | Type III | |
KM5-T3-5040
|
4000 K | 70 CRI | 5842 lm | 117 | 50.0 W | Type III | |
KM5-T3-5050
|
5000 K | 70 CRI | 5808 lm | 116 | 50.0 W | Type III | |
KM5-T3-7030
|
3000 K | 70 CRI | 7218 lm | 104 | 70.0 W | Type III | |
KM5-T3-7040
|
4000 K | 70 CRI | 7664 lm | 110 | 70.0 W | Type III | |
KM5-T3-7050
|
5000 K | 70 CRI | 7620 lm | 110 | 70.0 W | Type III | |
KM5-T3-MO-5030
|
3000 K | 70 CRI | 4359 lm | 87 | 50.0 W | Type III | |
KM5-T3-MO-5040
|
4000 K | 70 CRI | 4629 lm | 93 | 50.0 W | Type III | |
KM5-T3-MO-5050
|
5000 K | 70 CRI | 4602 lm | 92 | 50.0 W | Type III | |
KM5-T3-MO-7030
|
3000 K | 70 CRI | 5719 lm | 82 | 70.0 W | Type III | |
KM5-T3-MO-7040
|
4000 K | 70 CRI | 6073 lm | 87 | 70.0 W | Type III | |
KM5-T3-MO-7050
|
5000 K | 70 CRI | 6038 lm | 87 | 70.0 W | Type III | |
KM5-T4-5030
|
3000 K | 70 CRI | 5699 lm | 114 | 50.0 W | Type IV | |
KM5-T4-5040
|
4000 K | 70 CRI | 6052 lm | 121 | 50.0 W | Type IV | |
KM5-T4-5050
|
5000 K | 70 CRI | 6016 lm | 120 | 50.0 W | Type IV | |
KM5-T4-7030
|
3000 K | 70 CRI | 7476 lm | 108 | 70.0 W | Type IV | |
KM5-T4-7040
|
4000 K | 70 CRI | 7939 lm | 114 | 70.0 W | Type IV | |
KM5-T4-7050
|
5000 K | 70 CRI | 7893 lm | 114 | 70.0 W | Type IV | |
KM5-T4-MO-5030
|
3000 K | 70 CRI | 4910 lm | 98 | 50.0 W | Type IV | |
KM5-T4-MO-5040
|
4000 K | 70 CRI | 5214 lm | 104 | 50.0 W | Type IV | |
KM5-T4-MO-5050
|
5000 K | 70 CRI | 5183 lm | 104 | 50.0 W | Type IV | |
KM5-T4-MO-7030
|
3000 K | 70 CRI | 6441 lm | 93 | 70.0 W | Type IV | |
KM5-T4-MO-7040
|
4000 K | 70 CRI | 6840 lm | 98 | 70.0 W | Type IV | |
KM5-T4-MO-7050
|
5000 K | 70 CRI | 6800 lm | 98 | 70.0 W | Type IV |
Please wait, preparing to download your file.
Related Products