- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
KicK™ Small
By Architectural Area Lighting
Collection Name: KicK™
KicK™ Small
By Architectural Area Lighting
Collection Name:
KicK™
KicK™ is the ultimate embodiment of sophistication in contemporary outdoor illumination. The award winning KicK and it's patent pending optical system bring the lighting industry's first angled housing capable of IES distributions with no up-light for fully shielded glare free illumination KicK™ is configurable as a pole mount, integral pole mount with 1-4 fixtures as well as a 'staggered twin'. KicK is California Title 24 compliant with wiScape (WIR), wiScape/Integral Motion Sensor (WIRSC), and Photo-Control/Motion Sensor (SCP) integrated control options.
- Reliable, uniform, low glare illumination
- Type II, III and IV distributions
- 3000K, 4000K, 5000K CCT
- Integral surge and thermal protection
- 0-10V dimming ready
- IP66 optical system
- 120-277, 347 and 480VAC input
- Integral sensor is effective up to 20' mounting height
- wiScape offers up to 1000' wireless communication
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | wiSCAPE - wireless (optional) |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Style | Contemporary |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (36)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
K4X-T2-5030
|
3000 K | 70 CRI | 4999 lm | 108 | 46.0 W | Type II | |
K4X-T2-5040
|
4000 K | 70 CRI | 5234 lm | 114 | 46.0 W | Type II | |
K4X-T2-5050
|
5000 K | 70 CRI | 5239 lm | 100 | 46.0 W | Type II | |
K4X-T2-7030
|
3000 K | 70 CRI | 6536 lm | 102 | 64.0 W | Type II | |
K4X-T2-7040
|
4000 K | 70 CRI | 6775 lm | 106 | 64.0 W | Type II | |
K4X-T2-7050
|
5000 K | 70 CRI | 6932 lm | 108 | 64.0 W | Type II | |
K4X-T2-MO-5030
|
3000 K | 70 CRI | 3820 lm | 83 | 46.0 W | Type II | |
K4X-T2-MO-5040
|
4000 K | 70 CRI | 4000 lm | 87 | 46.0 W | Type II | |
K4X-T2-MO-5050
|
5000 K | 70 CRI | 4003 lm | 87 | 46.0 W | Type II | |
K4X-T2-MO-7030
|
3000 K | 70 CRI | 5281 lm | 83 | 64.0 W | Type II | |
K4X-T2-MO-7040
|
4000 K | 70 CRI | 5475 lm | 86 | 64.0 W | Type II | |
K4X-T2-MO-7050
|
5000 K | 70 CRI | 5602 lm | 88 | 64.0 W | Type II | |
K4X-T3-5030
|
3000 K | 70 CRI | 4895 lm | 106 | 46.0 W | Type III | |
K4X-T3-5040
|
4000 K | 70 CRI | 5125 lm | 112 | 46.0 W | Type III | |
K4X-T3-5050
|
5000 K | 70 CRI | 5130 lm | 111 | 46.0 W | Type III | |
K4X-T3-7030
|
3000 K | 70 CRI | 6554 lm | 102 | 64.0 W | Type III | |
K4X-T3-7040
|
4000 K | 70 CRI | 6795 lm | 106 | 64.0 W | Type III | |
K4X-T3-7050
|
5000 K | 70 CRI | 6952 lm | 109 | 64.0 W | Type III | |
K4X-T3-MO-5030
|
3000 K | 70 CRI | 3863 lm | 84 | 46.0 W | Type III | |
K4X-T3-MO-5040
|
4000 K | 70 CRI | 4045 lm | 88 | 46.0 W | Type III | |
K4X-T3-MO-5050
|
5000 K | 70 CRI | 4048 lm | 88 | 46.0 W | Type III | |
K4X-T3-MO-7030
|
3000 K | 70 CRI | 5442 lm | 85 | 64.0 W | Type III | |
K4X-T3-MO-7040
|
4000 K | 70 CRI | 5656 lm | 88 | 64.0 W | Type III | |
K4X-T3-MO-7050
|
5000 K | 70 CRI | 5773 lm | 90 | 64.0 W | Type III | |
K4X-T4-5030
|
3000 K | 70 CRI | 5207 lm | 113 | 46.0 W | Type IV | |
K4X-T4-5040
|
4000 K | 70 CRI | 5451 lm | 118 | 46.0 W | Type IV | |
K4X-T4-5050
|
5000 K | 70 CRI | 5456 lm | 118 | 46.0 W | Type IV | |
K4X-T4-7030
|
3000 K | 70 CRI | 7250 lm | 113 | 64.0 W | Type IV | |
K4X-T4-7040
|
4000 K | 70 CRI | 7516 lm | 117 | 64.0 W | Type IV | |
K4X-T4-7050
|
5000 K | 70 CRI | 7691 lm | 120 | 64.0 W | Type IV | |
K4X-T4-MO-5030
|
3000 K | 70 CRI | 4297 lm | 93 | 46.0 W | Type IV | |
K4X-T4-MO-5040
|
4000 K | 70 CRI | 4499 lm | 98 | 46.0 W | Type IV | |
K4X-T4-MO-5050
|
5000 K | 70 CRI | 4503 lm | 98 | 46.0 W | Type IV | |
K4X-T4-MO-7030
|
3000 K | 70 CRI | 5767 lm | 90 | 64.0 W | Type IV | |
K4X-T4-MO-7040
|
4000 K | 70 CRI | 5979 lm | 93 | 64.0 W | Type IV | |
K4X-T4-MO-7050
|
5000 K | 70 CRI | 6117 lm | 96 | 64.0 W | Type IV |
Please wait, preparing to download your file.
Related Products