text.skipToContent text.skipToNavigation

LC5

by Beacon 

The LC5 column light offers the sophistication required to enhance any public space, and utilizes the energy efficiency of an LED light engine and tube technology. While only consuming 17 watts per tube, this pedestrian scale element becomes an integral component of the public space in which it is installed.

  • Product Details

    General

    Ambient Temp. Range -30 to 40 °C
    Color
    • Matte Black
    • Textured Basic Black
    • Textured Black Matte
    • Textured Bronze
    • Textured Dark Bronze
    • Smooth Gray
    • Smooth Dark Platinum
    • Textured Green
    • Textured Metallic Silver
    • Textured Metallic Titanium
    • Old World Iron
    Construction Material - Main Aluminum
    Controls - Applications
    • On/Off
    • Dusk to Dawn Operation
    Controls - Integral Sensors (Non-Networked) Photocell- Button (optional)
    Controls - Networked Photocell
    Dimming Protocol 0-10V
    Dimming Range Dims to 10% Brightness
    Light Distribution Symmetric
    Light Source LED
    Lumen Range
    • 1-2,500 lm
    • 2,501-5,000 lm
    Mounting Type
    • Wall (surface)
    • Arm
    • Post Top
    Sensor Type Photoresistor
    Type Outdoor Area and Site

    Electrical Ratings

    Frequency Rating 50/60 Hz
    Wattage Range
    • ≤30
    • 31-150

    Certifications and Compliance

    DarkSky No
    Industry Standard(s) cUL
    Ratings IP55

    Resources/Downloads