-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- Mitre Medium
Item Added to Your Cart!
Mitre Medium
by Architectural Area Lighting
Collection Name: Mitre
Mitre Medium
by Architectural Area Lighting
Collection Name: Mitre
The classic geometric form of the Mitre complements architectural expressions of precision, structure and line. The medium scale can be pole or wall mounted and features full cutoff optics. A matching wall sconce, bollard and luminaire also available.
- Reliable, uniform, glare free illumination
- Types II, III, IV and V
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge protection
- 14 standard powder coat finishes
- Upgrade Kits
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Pedestrian Walkway Applications |
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
EPA Effective Projected Area | .90 ft² |
Light Distribution |
|
Light Source | LED |
Lumens | 1,686-9,051 |
Material - Housing | Aluminium |
Mounting Type |
|
Sensor Type | Photoresistor |
Style | Contemporary |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Lumens Per Watt | 49.1-135.3 |
Wattage | 32.2-71.2 W |
Wattage Range | 31-150 |
Certifications and Compliance
Certified Listed Location | Wet Location Listed |
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | No |
Industry Standard(s) |
|
Resources/Downloads
Installation/Instruction Manual (IOM)
Customer Use Drawings
Color Charts
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
M22-36L-260-3K7-1
IES file |
3000 K | 70 CRI | 4061 lm | 126 | 32.2 W | Type I |
![]() |
M22-36L-260-3K7-1-CL
IES file |
3000 K | 70 CRI | 3479 lm | 108 | 32.2 W | Type I |
![]() |
M22-36L-260-3K7-1-CL-HS
IES file |
3000 K | 70 CRI | 1996 lm | 62 | 32.2 W | Type I |
![]() |
M22-36L-260-3K7-1-HS
IES file |
3000 K | 70 CRI | 2330 lm | 72 | 32.2 W | Type I |
![]() |
M22-36L-260-3K7-2
IES file |
3000 K | 70 CRI | 3734 lm | 116 | 32.2 W | Type II |
![]() |
M22-36L-260-3K7-2-CL
IES file |
3000 K | 70 CRI | 3199 lm | 99 | 32.2 W | Type II |
![]() |
M22-36L-260-3K7-2-CL-HS
IES file |
3000 K | 70 CRI | 1728 lm | 54 | 32.2 W | Type II |
![]() |
M22-36L-260-3K7-2-HS
IES file |
3000 K | 70 CRI | 2017 lm | 63 | 32.2 W | Type II |
![]() |
M22-36L-260-3K7-3
IES file |
3000 K | 70 CRI | 3684 lm | 114 | 32.2 W | Type III |
![]() |
M22-36L-260-3K7-3-CL
IES file |
3000 K | 70 CRI | 3156 lm | 98 | 32.2 W | Type III |
![]() |
M22-36L-260-3K7-3-CL-HS
IES file |
3000 K | 70 CRI | 1686 lm | 52 | 32.2 W | Type III |
![]() |
M22-36L-260-3K7-3-DL
IES file |
3000 K | 70 CRI | 2643 lm | 82 | 32.2 W | Type III |
![]() |
M22-36L-260-3K7-3-HS
IES file |
3000 K | 70 CRI | 1967 lm | 61 | 32.2 W | Type III |
![]() |
M22-36L-260-3K7-4W
IES file |
3000 K | 70 CRI | 3663 lm | 114 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-3K7-4W-CL
IES file |
3000 K | 70 CRI | 3138 lm | 98 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-3K7-4W-CL-HS
IES file |
3000 K | 70 CRI | 1754 lm | 55 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-3K7-4W-HS
IES file |
3000 K | 70 CRI | 2047 lm | 64 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-3K7-5Q
IES file |
3000 K | 70 CRI | 3867 lm | 120 | 32.2 W | Type V Square |
![]() |
M22-36L-260-3K7-5Q-CL
IES file |
3000 K | 70 CRI | 3313 lm | 103 | 32.2 W | Type V Square |
![]() |
M22-36L-260-3K7-5W
IES file |
3000 K | 70 CRI | 3759 lm | 117 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-3K7-5W-CL
IES file |
3000 K | 70 CRI | 3221 lm | 100 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-3K7-5W-DL
IES file |
3000 K | 70 CRI | 2638 lm | 82 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-4K7-1
IES file |
4000 K | 70 CRI | 4162 lm | 129 | 32.2 W | Type I |
![]() |
M22-36L-260-4K7-1-CL
IES file |
4000 K | 70 CRI | 3565 lm | 111 | 32.2 W | Type I |
![]() |
M22-36L-260-4K7-1-CL-HS
IES file |
4000 K | 70 CRI | 2045 lm | 64 | 32.2 W | Type I |
![]() |
M22-36L-260-4K7-1-HS
IES file |
4000 K | 70 CRI | 2387 lm | 74 | 32.2 W | Type I |
![]() |
M22-36L-260-4K7-2
IES file |
4000 K | 70 CRI | 3826 lm | 119 | 32.2 W | Type II |
![]() |
M22-36L-260-4K7-2-CL
IES file |
4000 K | 70 CRI | 3278 lm | 102 | 32.2 W | Type II |
![]() |
M22-36L-260-4K7-2-CL-HS
IES file |
4000 K | 70 CRI | 1770 lm | 55 | 32.2 W | Type II |
![]() |
M22-36L-260-4K7-2-HS
IES file |
4000 K | 70 CRI | 2067 lm | 64 | 32.2 W | Type II |
![]() |
M22-36L-260-4K7-3
IES file |
4000 K | 70 CRI | 3775 lm | 118 | 32.2 W | Type III |
![]() |
M22-36L-260-4K7-3-CL
IES file |
4000 K | 70 CRI | 3234 lm | 100 | 32.2 W | Type III |
![]() |
M22-36L-260-4K7-3-CL-HS
IES file |
4000 K | 70 CRI | 1727 lm | 54 | 32.2 W | Type III |
![]() |
M22-36L-260-4K7-3-DL
IES file |
4000 K | 70 CRI | 2708 lm | 84 | 32.2 W | Type III |
![]() |
M22-36L-260-4K7-3-HS
IES file |
4000 K | 70 CRI | 2016 lm | 63 | 32.2 W | Type III |
![]() |
M22-36L-260-4K7-4W
IES file |
4000 K | 70 CRI | 3753 lm | 117 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-4K7-4W-CL
IES file |
4000 K | 70 CRI | 3215 lm | 100 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-4K7-4W-CL-HS
IES file |
4000 K | 70 CRI | 1797 lm | 56 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-4K7-4W-HS
IES file |
4000 K | 70 CRI | 2098 lm | 65 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-4K7-5Q
IES file |
4000 K | 70 CRI | 3963 lm | 123 | 32.2 W | Type V Square |
![]() |
M22-36L-260-4K7-5Q-CL
IES file |
4000 K | 70 CRI | 3395 lm | 105 | 32.2 W | Type V Square |
![]() |
M22-36L-260-4K7-5W
IES file |
4000 K | 70 CRI | 3852 lm | 120 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-4K7-5W-CL
IES file |
4000 K | 70 CRI | 3300 lm | 103 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-4K7-5W-DL
IES file |
4000 K | 70 CRI | 2704 lm | 84 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-5K7-1
IES file |
5000 K | 70 CRI | 4370 lm | 135 | 32.2 W | Type I |
![]() |
M22-36L-260-5K7-1-CL
IES file |
5000 K | 70 CRI | 3744 lm | 116 | 32.2 W | Type I |
![]() |
M22-36L-260-5K7-1-CL-HS
IES file |
5000 K | 70 CRI | 2148 lm | 67 | 32.2 W | Type I |
![]() |
M22-36L-260-5K7-1-HS
IES file |
5000 K | 70 CRI | 2507 lm | 78 | 32.2 W | Type I |
![]() |
M22-36L-260-5K7-2
IES file |
5000 K | 70 CRI | 4018 lm | 124 | 32.2 W | Type II |
![]() |
M22-36L-260-5K7-2-CL
IES file |
5000 K | 70 CRI | 3442 lm | 107 | 32.2 W | Type II |
![]() |
M22-36L-260-5K7-2-CL-HS
IES file |
5000 K | 70 CRI | 1859 lm | 58 | 32.2 W | Type II |
![]() |
M22-36L-260-5K7-2-HS
IES file |
5000 K | 70 CRI | 2170 lm | 67 | 32.2 W | Type II |
![]() |
M22-36L-260-5K7-3
IES file |
5000 K | 70 CRI | 3964 lm | 123 | 32.2 W | Type III |
![]() |
M22-36L-260-5K7-3-CL
IES file |
5000 K | 70 CRI | 3396 lm | 106 | 32.2 W | Type III |
![]() |
M22-36L-260-5K7-3-CL-HS
IES file |
5000 K | 70 CRI | 1814 lm | 56 | 32.2 W | Type III |
![]() |
M22-36L-260-5K7-3-DL
IES file |
5000 K | 70 CRI | 2844 lm | 88 | 32.2 W | Type III |
![]() |
M22-36L-260-5K7-3-HS
IES file |
5000 K | 70 CRI | 2117 lm | 66 | 32.2 W | Type III |
![]() |
M22-36L-260-5K7-4W
IES file |
5000 K | 70 CRI | 3941 lm | 123 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-5K7-4W-CL
IES file |
5000 K | 70 CRI | 3376 lm | 105 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-5K7-4W-CL-HS
IES file |
5000 K | 70 CRI | 1887 lm | 59 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-5K7-4W-HS
IES file |
5000 K | 70 CRI | 2203 lm | 69 | 32.2 W | Type IV Wide |
![]() |
M22-36L-260-5K7-5Q
IES file |
5000 K | 70 CRI | 4161 lm | 129 | 32.2 W | Type V Square |
![]() |
M22-36L-260-5K7-5Q-CL
IES file |
5000 K | 70 CRI | 3565 lm | 111 | 32.2 W | Type V Square |
![]() |
M22-36L-260-5K7-5W
IES file |
5000 K | 70 CRI | 4045 lm | 126 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-5K7-5W-CL
IES file |
5000 K | 70 CRI | 3465 lm | 108 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-260-5K7-5W-DL
IES file |
5000 K | 70 CRI | 2839 lm | 89 | 32.2 W | Type V Wide(Round) |
![]() |
M22-36L-325-3K7-1
IES file |
3000 K | 70 CRI | 4948 lm | 120 | 41.3 W | Type I |
![]() |
M22-36L-325-3K7-1-CL
IES file |
3000 K | 70 CRI | 4239 lm | 103 | 41.3 W | Type I |
![]() |
M22-36L-325-3K7-1-CL-HS
IES file |
3000 K | 70 CRI | 2432 lm | 59 | 41.3 W | Type I |
![]() |
M22-36L-325-3K7-1-HS
IES file |
3000 K | 70 CRI | 2838 lm | 69 | 41.3 W | Type I |
![]() |
M22-36L-325-3K7-2
IES file |
3000 K | 70 CRI | 4549 lm | 110 | 41.3 W | Type II |
![]() |
M22-36L-325-3K7-2-CL
IES file |
3000 K | 70 CRI | 3897 lm | 94 | 41.3 W | Type II |
![]() |
M22-36L-325-3K7-2-CL-HS
IES file |
3000 K | 70 CRI | 2105 lm | 51 | 41.3 W | Type II |
![]() |
M22-36L-325-3K7-2-HS
IES file |
3000 K | 70 CRI | 2457 lm | 60 | 41.3 W | Type II |
![]() |
M22-36L-325-3K7-3
IES file |
3000 K | 70 CRI | 4488 lm | 109 | 41.3 W | Type III |
![]() |
M22-36L-325-3K7-3-CL
IES file |
3000 K | 70 CRI | 3845 lm | 93 | 41.3 W | Type III |
![]() |
M22-36L-325-3K7-3-CL-HS
IES file |
3000 K | 70 CRI | 2053 lm | 50 | 41.3 W | Type III |
![]() |
M22-36L-325-3K7-3-DL
IES file |
3000 K | 70 CRI | 3185 lm | 77 | 41.3 W | Type III |
![]() |
M22-36L-325-3K7-3-HS
IES file |
3000 K | 70 CRI | 2397 lm | 58 | 41.3 W | Type III |
![]() |
M22-36L-325-3K7-4W
IES file |
3000 K | 70 CRI | 4462 lm | 108 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-3K7-4W-CL
IES file |
3000 K | 70 CRI | 3823 lm | 93 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-3K7-4W-CL-HS
IES file |
3000 K | 70 CRI | 2137 lm | 52 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-3K7-4W-HS
IES file |
3000 K | 70 CRI | 2494 lm | 60 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-3K7-5Q
IES file |
3000 K | 70 CRI | 4711 lm | 114 | 41.3 W | Type V Square |
![]() |
M22-36L-325-3K7-5Q-CL
IES file |
3000 K | 70 CRI | 4036 lm | 98 | 41.3 W | Type V Square |
![]() |
M22-36L-325-3K7-5W
IES file |
3000 K | 70 CRI | 4580 lm | 111 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-3K7-5W-CL
IES file |
3000 K | 70 CRI | 3923 lm | 95 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-3K7-5W-DL
IES file |
3000 K | 70 CRI | 3250 lm | 79 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-4K7-1
IES file |
4000 K | 70 CRI | 5070 lm | 123 | 41.3 W | Type I |
![]() |
M22-36L-325-4K7-1-CL
IES file |
4000 K | 70 CRI | 4343 lm | 105 | 41.3 W | Type I |
![]() |
M22-36L-325-4K7-1-CL-HS
IES file |
4000 K | 70 CRI | 2492 lm | 60 | 41.3 W | Type I |
![]() |
M22-36L-325-4K7-1-HS
IES file |
4000 K | 70 CRI | 2908 lm | 71 | 41.3 W | Type I |
![]() |
M22-36L-325-4K7-2
IES file |
4000 K | 70 CRI | 4661 lm | 113 | 41.3 W | Type II |
![]() |
M22-36L-325-4K7-2-CL
IES file |
4000 K | 70 CRI | 3993 lm | 97 | 41.3 W | Type II |
![]() |
M22-36L-325-4K7-2-CL-HS
IES file |
4000 K | 70 CRI | 2157 lm | 52 | 41.3 W | Type II |
![]() |
M22-36L-325-4K7-2-HS
IES file |
4000 K | 70 CRI | 2517 lm | 61 | 41.3 W | Type II |
![]() |
M22-36L-325-4K7-3
IES file |
4000 K | 70 CRI | 4599 lm | 111 | 41.3 W | Type III |
![]() |
M22-36L-325-4K7-3-CL
IES file |
4000 K | 70 CRI | 3940 lm | 96 | 41.3 W | Type III |
![]() |
M22-36L-325-4K7-3-CL-HS
IES file |
4000 K | 70 CRI | 2104 lm | 51 | 41.3 W | Type III |
![]() |
M22-36L-325-4K7-3-DL
IES file |
4000 K | 70 CRI | 3264 lm | 79 | 41.3 W | Type III |
![]() |
M22-36L-325-4K7-3-HS
IES file |
4000 K | 70 CRI | 2456 lm | 60 | 41.3 W | Type III |
![]() |
M22-36L-325-4K7-4W
IES file |
4000 K | 70 CRI | 4572 lm | 111 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-4K7-4W-CL
IES file |
4000 K | 70 CRI | 3917 lm | 95 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-4K7-4W-CL-HS
IES file |
4000 K | 70 CRI | 2190 lm | 53 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-4K7-4W-HS
IES file |
4000 K | 70 CRI | 2556 lm | 62 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-4K7-5Q
IES file |
4000 K | 70 CRI | 4827 lm | 117 | 41.3 W | Type V Square |
![]() |
M22-36L-325-4K7-5Q-CL
IES file |
4000 K | 70 CRI | 4136 lm | 100 | 41.3 W | Type V Square |
![]() |
M22-36L-325-4K7-5W
IES file |
4000 K | 70 CRI | 4693 lm | 114 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-4K7-5W-CL
IES file |
4000 K | 70 CRI | 4020 lm | 97 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-4K7-5W-DL
IES file |
4000 K | 70 CRI | 3330 lm | 81 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-5K7-1
IES file |
5000 K | 70 CRI | 5324 lm | 129 | 41.3 W | Type I |
![]() |
M22-36L-325-5K7-1-CL
IES file |
5000 K | 70 CRI | 4561 lm | 111 | 41.3 W | Type I |
![]() |
M22-36L-325-5K7-1-CL-HS
IES file |
5000 K | 70 CRI | 2616 lm | 63 | 41.3 W | Type I |
![]() |
M22-36L-325-5K7-1-HS
IES file |
5000 K | 70 CRI | 3054 lm | 74 | 41.3 W | Type I |
![]() |
M22-36L-325-5K7-2
IES file |
5000 K | 70 CRI | 4895 lm | 119 | 41.3 W | Type II |
![]() |
M22-36L-325-5K7-2-CL
IES file |
5000 K | 70 CRI | 4193 lm | 102 | 41.3 W | Type II |
![]() |
M22-36L-325-5K7-2-CL-HS
IES file |
5000 K | 70 CRI | 2265 lm | 55 | 41.3 W | Type II |
![]() |
M22-36L-325-5K7-2-HS
IES file |
5000 K | 70 CRI | 2644 lm | 64 | 41.3 W | Type II |
![]() |
M22-36L-325-5K7-3
IES file |
5000 K | 70 CRI | 4829 lm | 117 | 41.3 W | Type III |
![]() |
M22-36L-325-5K7-3-CL
IES file |
5000 K | 70 CRI | 4137 lm | 100 | 41.3 W | Type III |
![]() |
M22-36L-325-5K7-3-CL-HS
IES file |
5000 K | 70 CRI | 2209 lm | 54 | 41.3 W | Type III |
![]() |
M22-36L-325-5K7-3-DL
IES file |
5000 K | 70 CRI | 3427 lm | 83 | 41.3 W | Type III |
![]() |
M22-36L-325-5K7-3-HS
IES file |
5000 K | 70 CRI | 2579 lm | 63 | 41.3 W | Type III |
![]() |
M22-36L-325-5K7-4W
IES file |
5000 K | 70 CRI | 4801 lm | 116 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-5K7-4W-CL
IES file |
5000 K | 70 CRI | 4113 lm | 100 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-5K7-4W-CL-HS
IES file |
5000 K | 70 CRI | 2299 lm | 56 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-5K7-4W-HS
IES file |
5000 K | 70 CRI | 2684 lm | 65 | 41.3 W | Type IV Wide |
![]() |
M22-36L-325-5K7-5Q
IES file |
5000 K | 70 CRI | 5069 lm | 123 | 41.3 W | Type V Square |
![]() |
M22-36L-325-5K7-5Q-CL
IES file |
5000 K | 70 CRI | 4343 lm | 105 | 41.3 W | Type V Square |
![]() |
M22-36L-325-5K7-5W
IES file |
5000 K | 70 CRI | 4928 lm | 119 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-5K7-5W-CL
IES file |
5000 K | 70 CRI | 4222 lm | 102 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-325-5K7-5W-DL
IES file |
5000 K | 70 CRI | 3497 lm | 85 | 41.3 W | Type V Wide(Round) |
![]() |
M22-36L-420-3K7-1
IES file |
3000 K | 70 CRI | 6054 lm | 122 | 49.6 W | Type I |
![]() |
M22-36L-420-3K7-1-CL
IES file |
3000 K | 70 CRI | 5187 lm | 105 | 49.6 W | Type I |
![]() |
M22-36L-420-3K7-1-CL-HS
IES file |
3000 K | 70 CRI | 2975 lm | 60 | 49.6 W | Type I |
![]() |
M22-36L-420-3K7-1-HS
IES file |
3000 K | 70 CRI | 3473 lm | 70 | 49.6 W | Type I |
![]() |
M22-36L-420-3K7-2
IES file |
3000 K | 70 CRI | 5566 lm | 112 | 49.6 W | Type II |
![]() |
M22-36L-420-3K7-2-CL
IES file |
3000 K | 70 CRI | 4769 lm | 96 | 49.6 W | Type II |
![]() |
M22-36L-420-3K7-2-CL-HS
IES file |
3000 K | 70 CRI | 2575 lm | 52 | 49.6 W | Type II |
![]() |
M22-36L-420-3K7-2-HS
IES file |
3000 K | 70 CRI | 3006 lm | 61 | 49.6 W | Type II |
![]() |
M22-36L-420-3K7-3
IES file |
3000 K | 70 CRI | 5492 lm | 111 | 49.6 W | Type III |
![]() |
M22-36L-420-3K7-3-CL
IES file |
3000 K | 70 CRI | 4705 lm | 95 | 49.6 W | Type III |
![]() |
M22-36L-420-3K7-3-CL-HS
IES file |
3000 K | 70 CRI | 2513 lm | 51 | 49.6 W | Type III |
![]() |
M22-36L-420-3K7-3-DL
IES file |
3000 K | 70 CRI | 3897 lm | 79 | 49.6 W | Type III |
![]() |
M22-36L-420-3K7-3-HS
IES file |
3000 K | 70 CRI | 2933 lm | 59 | 49.6 W | Type III |
![]() |
M22-36L-420-3K7-4W
IES file |
3000 K | 70 CRI | 5460 lm | 110 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-3K7-4W-CL
IES file |
3000 K | 70 CRI | 4677 lm | 94 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-3K7-4W-CL-HS
IES file |
3000 K | 70 CRI | 2615 lm | 53 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-3K7-4W-HS
IES file |
3000 K | 70 CRI | 3052 lm | 62 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-3K7-5Q
IES file |
3000 K | 70 CRI | 5765 lm | 116 | 49.6 W | Type V Square |
![]() |
M22-36L-420-3K7-5Q-CL
IES file |
3000 K | 70 CRI | 4939 lm | 100 | 49.6 W | Type V Square |
![]() |
M22-36L-420-3K7-5W
IES file |
3000 K | 70 CRI | 5604 lm | 113 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-3K7-5W-CL
IES file |
3000 K | 70 CRI | 4801 lm | 97 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-3K7-5W-DL
IES file |
3000 K | 70 CRI | 3977 lm | 80 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-4K7-1
IES file |
4000 K | 70 CRI | 6204 lm | 125 | 49.6 W | Type I |
![]() |
M22-36L-420-4K7-1-CL
IES file |
4000 K | 70 CRI | 5315 lm | 107 | 49.6 W | Type I |
![]() |
M22-36L-420-4K7-1-CL-HS
IES file |
4000 K | 70 CRI | 3049 lm | 61 | 49.6 W | Type I |
![]() |
M22-36L-420-4K7-1-HS
IES file |
4000 K | 70 CRI | 3559 lm | 72 | 49.6 W | Type I |
![]() |
M22-36L-420-4K7-2
IES file |
4000 K | 70 CRI | 5704 lm | 115 | 49.6 W | Type II |
![]() |
M22-36L-420-4K7-2-CL
IES file |
4000 K | 70 CRI | 4887 lm | 99 | 49.6 W | Type II |
![]() |
M22-36L-420-4K7-2-CL-HS
IES file |
4000 K | 70 CRI | 2639 lm | 53 | 49.6 W | Type II |
![]() |
M22-36L-420-4K7-2-HS
IES file |
4000 K | 70 CRI | 3081 lm | 62 | 49.6 W | Type II |
![]() |
M22-36L-420-4K7-3
IES file |
4000 K | 70 CRI | 5627 lm | 113 | 49.6 W | Type III |
![]() |
M22-36L-420-4K7-3-CL
IES file |
4000 K | 70 CRI | 4821 lm | 97 | 49.6 W | Type III |
![]() |
M22-36L-420-4K7-3-CL-HS
IES file |
4000 K | 70 CRI | 2575 lm | 52 | 49.6 W | Type III |
![]() |
M22-36L-420-4K7-3-DL
IES file |
4000 K | 70 CRI | 3993 lm | 81 | 49.6 W | Type III |
![]() |
M22-36L-420-4K7-3-HS
IES file |
4000 K | 70 CRI | 3005 lm | 61 | 49.6 W | Type III |
![]() |
M22-36L-420-4K7-4W
IES file |
4000 K | 70 CRI | 5595 lm | 113 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-4K7-4W-CL
IES file |
4000 K | 70 CRI | 4793 lm | 97 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-4K7-4W-CL-HS
IES file |
4000 K | 70 CRI | 2679 lm | 54 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-4K7-4W-HS
IES file |
4000 K | 70 CRI | 3127 lm | 63 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-4K7-5Q
IES file |
4000 K | 70 CRI | 5907 lm | 119 | 49.6 W | Type V Square |
![]() |
M22-36L-420-4K7-5Q-CL
IES file |
4000 K | 70 CRI | 5061 lm | 102 | 49.6 W | Type V Square |
![]() |
M22-36L-420-4K7-5W
IES file |
4000 K | 70 CRI | 5742 lm | 116 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-4K7-5W-CL
IES file |
4000 K | 70 CRI | 4919 lm | 99 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-4K7-5W-DL
IES file |
4000 K | 70 CRI | 4075 lm | 82 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-5K7-1
IES file |
5000 K | 70 CRI | 6514 lm | 131 | 49.6 W | Type I |
![]() |
M22-36L-420-5K7-1-CL
IES file |
5000 K | 70 CRI | 5581 lm | 113 | 49.6 W | Type I |
![]() |
M22-36L-420-5K7-1-CL-HS
IES file |
5000 K | 70 CRI | 3202 lm | 65 | 49.6 W | Type I |
![]() |
M22-36L-420-5K7-1-HS
IES file |
5000 K | 70 CRI | 3737 lm | 75 | 49.6 W | Type I |
![]() |
M22-36L-420-5K7-2
IES file |
5000 K | 70 CRI | 5989 lm | 121 | 49.6 W | Type II |
![]() |
M22-36L-420-5K7-2-CL
IES file |
5000 K | 70 CRI | 5131 lm | 103 | 49.6 W | Type II |
![]() |
M22-36L-420-5K7-2-CL-HS
IES file |
5000 K | 70 CRI | 2771 lm | 56 | 49.6 W | Type II |
![]() |
M22-36L-420-5K7-2-HS
IES file |
5000 K | 70 CRI | 3235 lm | 65 | 49.6 W | Type II |
![]() |
M22-36L-420-5K7-3
IES file |
5000 K | 70 CRI | 5909 lm | 119 | 49.6 W | Type III |
![]() |
M22-36L-420-5K7-3-CL
IES file |
5000 K | 70 CRI | 5062 lm | 102 | 49.6 W | Type III |
![]() |
M22-36L-420-5K7-3-CL-HS
IES file |
5000 K | 70 CRI | 2704 lm | 55 | 49.6 W | Type III |
![]() |
M22-36L-420-5K7-3-DL
IES file |
5000 K | 70 CRI | 4193 lm | 85 | 49.6 W | Type III |
![]() |
M22-36L-420-5K7-3-HS
IES file |
5000 K | 70 CRI | 3156 lm | 64 | 49.6 W | Type III |
![]() |
M22-36L-420-5K7-4W
IES file |
5000 K | 70 CRI | 5875 lm | 118 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-5K7-4W-CL
IES file |
5000 K | 70 CRI | 5033 lm | 101 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-5K7-4W-CL-HS
IES file |
5000 K | 70 CRI | 2813 lm | 57 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-5K7-4W-HS
IES file |
5000 K | 70 CRI | 3284 lm | 66 | 49.6 W | Type IV Wide |
![]() |
M22-36L-420-5K7-5Q
IES file |
5000 K | 70 CRI | 6203 lm | 125 | 49.6 W | Type V Square |
![]() |
M22-36L-420-5K7-5Q-CL
IES file |
5000 K | 70 CRI | 5314 lm | 107 | 49.6 W | Type V Square |
![]() |
M22-36L-420-5K7-5W
IES file |
5000 K | 70 CRI | 6030 lm | 122 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-5K7-5W-CL
IES file |
5000 K | 70 CRI | 5166 lm | 104 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-420-5K7-5W-DL
IES file |
5000 K | 70 CRI | 4279 lm | 86 | 49.6 W | Type V Wide(Round) |
![]() |
M22-36L-475-3K7-1
IES file |
3000 K | 70 CRI | 6733 lm | 119 | 56.7 W | Type I |
![]() |
M22-36L-475-3K7-1-CL
IES file |
3000 K | 70 CRI | 5769 lm | 102 | 56.7 W | Type I |
![]() |
M22-36L-475-3K7-1-CL-HS
IES file |
3000 K | 70 CRI | 3309 lm | 58 | 56.7 W | Type I |
![]() |
M22-36L-475-3K7-1-HS
IES file |
3000 K | 70 CRI | 3863 lm | 68 | 56.7 W | Type I |
![]() |
M22-36L-475-3K7-2
IES file |
3000 K | 70 CRI | 6191 lm | 109 | 56.7 W | Type II |
![]() |
M22-36L-475-3K7-2-CL
IES file |
3000 K | 70 CRI | 5304 lm | 94 | 56.7 W | Type II |
![]() |
M22-36L-475-3K7-2-CL-HS
IES file |
3000 K | 70 CRI | 2864 lm | 51 | 56.7 W | Type II |
![]() |
M22-36L-475-3K7-2-HS
IES file |
3000 K | 70 CRI | 3344 lm | 59 | 56.7 W | Type II |
![]() |
M22-36L-475-3K7-3
IES file |
3000 K | 70 CRI | 6108 lm | 108 | 56.7 W | Type III |
![]() |
M22-36L-475-3K7-3-CL
IES file |
3000 K | 70 CRI | 5233 lm | 92 | 56.7 W | Type III |
![]() |
M22-36L-475-3K7-3-CL-HS
IES file |
3000 K | 70 CRI | 2795 lm | 49 | 56.7 W | Type III |
![]() |
M22-36L-475-3K7-3-DL
IES file |
3000 K | 70 CRI | 4334 lm | 76 | 56.7 W | Type III |
![]() |
M22-36L-475-3K7-3-HS
IES file |
3000 K | 70 CRI | 3262 lm | 58 | 56.7 W | Type III |
![]() |
M22-36L-475-3K7-4W
IES file |
3000 K | 70 CRI | 6072 lm | 107 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-3K7-4W-CL
IES file |
3000 K | 70 CRI | 5202 lm | 92 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-3K7-4W-CL-HS
IES file |
3000 K | 70 CRI | 2908 lm | 51 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-3K7-4W-HS
IES file |
3000 K | 70 CRI | 3394 lm | 60 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-3K7-5Q
IES file |
3000 K | 70 CRI | 6411 lm | 113 | 56.7 W | Type V Square |
![]() |
M22-36L-475-3K7-5Q-CL
IES file |
3000 K | 70 CRI | 5493 lm | 97 | 56.7 W | Type V Square |
![]() |
M22-36L-475-3K7-5W
IES file |
3000 K | 70 CRI | 6233 lm | 110 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-3K7-5W-CL
IES file |
3000 K | 70 CRI | 5340 lm | 94 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-3K7-5W-DL
IES file |
3000 K | 70 CRI | 4423 lm | 78 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-4K7-1
IES file |
4000 K | 70 CRI | 6900 lm | 122 | 56.7 W | Type I |
![]() |
M22-36L-475-4K7-1-CL
IES file |
4000 K | 70 CRI | 5911 lm | 104 | 56.7 W | Type I |
![]() |
M22-36L-475-4K7-1-CL-HS
IES file |
4000 K | 70 CRI | 3391 lm | 60 | 56.7 W | Type I |
![]() |
M22-36L-475-4K7-1-HS
IES file |
4000 K | 70 CRI | 3958 lm | 70 | 56.7 W | Type I |
![]() |
M22-36L-475-4K7-2
IES file |
4000 K | 70 CRI | 6344 lm | 112 | 56.7 W | Type II |
![]() |
M22-36L-475-4K7-2-CL
IES file |
4000 K | 70 CRI | 5435 lm | 96 | 56.7 W | Type II |
![]() |
M22-36L-475-4K7-2-CL-HS
IES file |
4000 K | 70 CRI | 2935 lm | 52 | 56.7 W | Type II |
![]() |
M22-36L-475-4K7-2-HS
IES file |
4000 K | 70 CRI | 3426 lm | 60 | 56.7 W | Type II |
![]() |
M22-36L-475-4K7-3
IES file |
4000 K | 70 CRI | 6259 lm | 110 | 56.7 W | Type III |
![]() |
M22-36L-475-4K7-3-CL
IES file |
4000 K | 70 CRI | 5362 lm | 95 | 56.7 W | Type III |
![]() |
M22-36L-475-4K7-3-CL-HS
IES file |
4000 K | 70 CRI | 2864 lm | 51 | 56.7 W | Type III |
![]() |
M22-36L-475-4K7-3-DL
IES file |
4000 K | 70 CRI | 4441 lm | 78 | 56.7 W | Type III |
![]() |
M22-36L-475-4K7-3-HS
IES file |
4000 K | 70 CRI | 3342 lm | 59 | 56.7 W | Type III |
![]() |
M22-36L-475-4K7-4W
IES file |
4000 K | 70 CRI | 6222 lm | 110 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-4K7-4W-CL
IES file |
4000 K | 70 CRI | 5331 lm | 94 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-4K7-4W-CL-HS
IES file |
4000 K | 70 CRI | 2980 lm | 53 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-4K7-4W-HS
IES file |
4000 K | 70 CRI | 3478 lm | 61 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-4K7-5Q
IES file |
4000 K | 70 CRI | 6570 lm | 116 | 56.7 W | Type V Square |
![]() |
M22-36L-475-4K7-5Q-CL
IES file |
4000 K | 70 CRI | 5628 lm | 99 | 56.7 W | Type V Square |
![]() |
M22-36L-475-4K7-5W
IES file |
4000 K | 70 CRI | 6387 lm | 113 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-4K7-5W-CL
IES file |
4000 K | 70 CRI | 5471 lm | 97 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-4K7-5W-DL
IES file |
4000 K | 70 CRI | 4532 lm | 80 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-5K7-1
IES file |
5000 K | 70 CRI | 7245 lm | 128 | 56.7 W | Type I |
![]() |
M22-36L-475-5K7-1-CL
IES file |
5000 K | 70 CRI | 6207 lm | 110 | 56.7 W | Type I |
![]() |
M22-36L-475-5K7-1-CL-HS
IES file |
5000 K | 70 CRI | 3561 lm | 63 | 56.7 W | Type I |
![]() |
M22-36L-475-5K7-1-HS
IES file |
5000 K | 70 CRI | 4156 lm | 73 | 56.7 W | Type I |
![]() |
M22-36L-475-5K7-2
IES file |
5000 K | 70 CRI | 6662 lm | 118 | 56.7 W | Type II |
![]() |
M22-36L-475-5K7-2-CL
IES file |
5000 K | 70 CRI | 5707 lm | 101 | 56.7 W | Type II |
![]() |
M22-36L-475-5K7-2-CL-HS
IES file |
5000 K | 70 CRI | 3082 lm | 54 | 56.7 W | Type II |
![]() |
M22-36L-475-5K7-2-HS
IES file |
5000 K | 70 CRI | 3598 lm | 63 | 56.7 W | Type II |
![]() |
M22-36L-475-5K7-3
IES file |
5000 K | 70 CRI | 6572 lm | 116 | 56.7 W | Type III |
![]() |
M22-36L-475-5K7-3-CL
IES file |
5000 K | 70 CRI | 5630 lm | 99 | 56.7 W | Type III |
![]() |
M22-36L-475-5K7-3-CL-HS
IES file |
5000 K | 70 CRI | 3007 lm | 53 | 56.7 W | Type III |
![]() |
M22-36L-475-5K7-3-DL
IES file |
5000 K | 70 CRI | 4664 lm | 82 | 56.7 W | Type III |
![]() |
M22-36L-475-5K7-3-HS
IES file |
5000 K | 70 CRI | 3510 lm | 62 | 56.7 W | Type III |
![]() |
M22-36L-475-5K7-4W
IES file |
5000 K | 70 CRI | 6534 lm | 115 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-5K7-4W-CL
IES file |
5000 K | 70 CRI | 5598 lm | 99 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-5K7-4W-CL-HS
IES file |
5000 K | 70 CRI | 3129 lm | 55 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-5K7-4W-HS
IES file |
5000 K | 70 CRI | 3652 lm | 64 | 56.7 W | Type IV Wide |
![]() |
M22-36L-475-5K7-5Q
IES file |
5000 K | 70 CRI | 6899 lm | 122 | 56.7 W | Type V Square |
![]() |
M22-36L-475-5K7-5Q-CL
IES file |
5000 K | 70 CRI | 5910 lm | 104 | 56.7 W | Type V Square |
![]() |
M22-36L-475-5K7-5W
IES file |
5000 K | 70 CRI | 6706 lm | 118 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-5K7-5W-CL
IES file |
5000 K | 70 CRI | 5745 lm | 101 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-475-5K7-5W-DL
IES file |
5000 K | 70 CRI | 4759 lm | 84 | 56.7 W | Type V Wide(Round) |
![]() |
M22-36L-615-3K7-1
IES file |
3000 K | 70 CRI | 8412 lm | 118 | 71.1 W | Type I |
![]() |
M22-36L-615-3K7-1-CL
IES file |
3000 K | 70 CRI | 7206 lm | 101 | 71.1 W | Type I |
![]() |
M22-36L-615-3K7-1-CL-HS
IES file |
3000 K | 70 CRI | 4134 lm | 58 | 71.1 W | Type I |
![]() |
M22-36L-615-3K7-1-HS
IES file |
3000 K | 70 CRI | 4826 lm | 68 | 71.1 W | Type I |
![]() |
M22-36L-615-3K7-2
IES file |
3000 K | 70 CRI | 7734 lm | 109 | 71.1 W | Type II |
![]() |
M22-36L-615-3K7-2-CL
IES file |
3000 K | 70 CRI | 6626 lm | 93 | 71.1 W | Type II |
![]() |
M22-36L-615-3K7-2-CL-HS
IES file |
3000 K | 70 CRI | 3578 lm | 50 | 71.1 W | Type II |
![]() |
M22-36L-615-3K7-2-HS
IES file |
3000 K | 70 CRI | 4177 lm | 59 | 71.1 W | Type II |
![]() |
M22-36L-615-3K7-3
IES file |
3000 K | 70 CRI | 7630 lm | 107 | 71.1 W | Type III |
![]() |
M22-36L-615-3K7-3-CL
IES file |
3000 K | 70 CRI | 6537 lm | 92 | 71.1 W | Type III |
![]() |
M22-36L-615-3K7-3-CL-HS
IES file |
3000 K | 70 CRI | 3491 lm | 49 | 71.1 W | Type III |
![]() |
M22-36L-615-3K7-3-DL
IES file |
3000 K | 70 CRI | 5415 lm | 76 | 71.1 W | Type III |
![]() |
M22-36L-615-3K7-3-HS
IES file |
3000 K | 70 CRI | 4075 lm | 57 | 71.1 W | Type III |
![]() |
M22-36L-615-3K7-4W
IES file |
3000 K | 70 CRI | 7586 lm | 107 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-3K7-4W-CL
IES file |
3000 K | 70 CRI | 6499 lm | 91 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-3K7-4W-CL-HS
IES file |
3000 K | 70 CRI | 3633 lm | 51 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-3K7-4W-HS
IES file |
3000 K | 70 CRI | 4240 lm | 60 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-3K7-5Q
IES file |
3000 K | 70 CRI | 8009 lm | 113 | 71.1 W | Type V Square |
![]() |
M22-36L-615-3K7-5Q-CL
IES file |
3000 K | 70 CRI | 6862 lm | 97 | 71.1 W | Type V Square |
![]() |
M22-36L-615-3K7-5W
IES file |
3000 K | 70 CRI | 7786 lm | 109 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-3K7-5W-CL
IES file |
3000 K | 70 CRI | 6670 lm | 94 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-3K7-5W-DL
IES file |
3000 K | 70 CRI | 5525 lm | 78 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-4K7-1
IES file |
4000 K | 70 CRI | 8619 lm | 121 | 71.1 W | Type I |
![]() |
M22-36L-615-4K7-1-CL
IES file |
4000 K | 70 CRI | 7384 lm | 104 | 71.1 W | Type I |
![]() |
M22-36L-615-4K7-1-CL-HS
IES file |
4000 K | 70 CRI | 4236 lm | 60 | 71.1 W | Type I |
![]() |
M22-36L-615-4K7-1-HS
IES file |
4000 K | 70 CRI | 4945 lm | 70 | 71.1 W | Type I |
![]() |
M22-36L-615-4K7-2
IES file |
4000 K | 70 CRI | 7925 lm | 111 | 71.1 W | Type II |
![]() |
M22-36L-615-4K7-2-CL
IES file |
4000 K | 70 CRI | 6789 lm | 95 | 71.1 W | Type II |
![]() |
M22-36L-615-4K7-2-CL-HS
IES file |
4000 K | 70 CRI | 3667 lm | 52 | 71.1 W | Type II |
![]() |
M22-36L-615-4K7-2-HS
IES file |
4000 K | 70 CRI | 4280 lm | 60 | 71.1 W | Type II |
![]() |
M22-36L-615-4K7-3
IES file |
4000 K | 70 CRI | 7819 lm | 110 | 71.1 W | Type III |
![]() |
M22-36L-615-4K7-3-CL
IES file |
4000 K | 70 CRI | 6698 lm | 94 | 71.1 W | Type III |
![]() |
M22-36L-615-4K7-3-CL-HS
IES file |
4000 K | 70 CRI | 3577 lm | 50 | 71.1 W | Type III |
![]() |
M22-36L-615-4K7-3-DL
IES file |
4000 K | 70 CRI | 5548 lm | 78 | 71.1 W | Type III |
![]() |
M22-36L-615-4K7-3-HS
IES file |
4000 K | 70 CRI | 4176 lm | 59 | 71.1 W | Type III |
![]() |
M22-36L-615-4K7-4W
IES file |
4000 K | 70 CRI | 7773 lm | 109 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-4K7-4W-CL
IES file |
4000 K | 70 CRI | 6659 lm | 94 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-4K7-4W-CL-HS
IES file |
4000 K | 70 CRI | 3723 lm | 52 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-4K7-4W-HS
IES file |
4000 K | 70 CRI | 4345 lm | 61 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-4K7-5Q
IES file |
4000 K | 70 CRI | 8207 lm | 115 | 71.1 W | Type V Square |
![]() |
M22-36L-615-4K7-5Q-CL
IES file |
4000 K | 70 CRI | 7031 lm | 99 | 71.1 W | Type V Square |
![]() |
M22-36L-615-4K7-5W
IES file |
4000 K | 70 CRI | 7978 lm | 112 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-4K7-5W-CL
IES file |
4000 K | 70 CRI | 6835 lm | 96 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-4K7-5W-DL
IES file |
4000 K | 70 CRI | 5662 lm | 80 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-5K7-1
IES file |
5000 K | 70 CRI | 9051 lm | 127 | 71.1 W | Type I |
![]() |
M22-36L-615-5K7-1-CL
IES file |
5000 K | 70 CRI | 7754 lm | 109 | 71.1 W | Type I |
![]() |
M22-36L-615-5K7-1-CL-HS
IES file |
5000 K | 70 CRI | 4448 lm | 63 | 71.1 W | Type I |
![]() |
M22-36L-615-5K7-1-HS
IES file |
5000 K | 70 CRI | 5192 lm | 73 | 71.1 W | Type I |
![]() |
M22-36L-615-5K7-2
IES file |
5000 K | 70 CRI | 8322 lm | 117 | 71.1 W | Type II |
![]() |
M22-36L-615-5K7-2-CL
IES file |
5000 K | 70 CRI | 7129 lm | 100 | 71.1 W | Type II |
![]() |
M22-36L-615-5K7-2-CL-HS
IES file |
5000 K | 70 CRI | 3850 lm | 54 | 71.1 W | Type II |
![]() |
M22-36L-615-5K7-2-HS
IES file |
5000 K | 70 CRI | 4494 lm | 63 | 71.1 W | Type II |
![]() |
M22-36L-615-5K7-3
IES file |
5000 K | 70 CRI | 8210 lm | 115 | 71.1 W | Type III |
![]() |
M22-36L-615-5K7-3-CL
IES file |
5000 K | 70 CRI | 7034 lm | 99 | 71.1 W | Type III |
![]() |
M22-36L-615-5K7-3-CL-HS
IES file |
5000 K | 70 CRI | 3756 lm | 53 | 71.1 W | Type III |
![]() |
M22-36L-615-5K7-3-DL
IES file |
5000 K | 70 CRI | 5826 lm | 82 | 71.1 W | Type III |
![]() |
M22-36L-615-5K7-3-HS
IES file |
5000 K | 70 CRI | 4385 lm | 62 | 71.1 W | Type III |
![]() |
M22-36L-615-5K7-4W
IES file |
5000 K | 70 CRI | 8162 lm | 115 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-5K7-4W-CL
IES file |
5000 K | 70 CRI | 6993 lm | 98 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-5K7-4W-CL-HS
IES file |
5000 K | 70 CRI | 3909 lm | 55 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-5K7-4W-HS
IES file |
5000 K | 70 CRI | 4563 lm | 64 | 71.1 W | Type IV Wide |
![]() |
M22-36L-615-5K7-5Q
IES file |
5000 K | 70 CRI | 8618 lm | 121 | 71.1 W | Type V Square |
![]() |
M22-36L-615-5K7-5Q-CL
IES file |
5000 K | 70 CRI | 7383 lm | 104 | 71.1 W | Type V Square |
![]() |
M22-36L-615-5K7-5W
IES file |
5000 K | 70 CRI | 8378 lm | 118 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-5K7-5W-CL
IES file |
5000 K | 70 CRI | 7177 lm | 101 | 71.1 W | Type V Wide(Round) |
![]() |
M22-36L-615-5K7-5W-DL
IES file |
5000 K | 70 CRI | 5945 lm | 84 | 71.1 W | Type V Wide(Round) |
![]() |
Please wait, preparing to download your file.