text.skipToContent text.skipToNavigation

Ouro Post Top

By Kim Lighting 

Collection Name:  Ouro

By Kim Lighting
Collection Name:  Ouro
Ouro is a seamless blend of elegant form, performance, visual comfort, controls, scalability and mounting options to enhance the environment in which they occupy.
  • Ouro 20 delivers up to 17,000 lumens
  • Ouro 28 delivers up to 35,000 lumens
  • Three lens configurations clear, diffuse & no lens
  • Nine optical distributions
  • Asymmetric: 2, 3, 4, 4W & FR - Symmetric: 5QM, 5QN, 5R & 5W
  • Some configurations are 1.5 or 4G certified
  • Tool free entry for ease of installation and maintenance
  • SiteSync wireless control and motion sensor options

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Controls - Networked
  • NX Distributed Intelligence
  • Occupancy & Photocell
  • Photocell
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol DALI
Dimming Range 10%
Light Source LED
Type Site/Area

Electrical Ratings

Wattage Range >150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources and Downloads

Photometry (972)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
UR20-24L-25-3K7-2-BC-CLR-PT
3000 K 70 CRI 1631 lm 64 25.0 W Type II
UR20-24L-25-3K7-2-BC-PT
3000 K 70 CRI 1724 lm 68 25.0 W Type II
UR20-24L-25-3K7-2-CLR-PT
3000 K 70 CRI 2784 lm 109 25.0 W Type II
UR20-24L-25-3K7-2-PT
3000 K 70 CRI 2943 lm 116 25.0 W Type II
UR20-24L-25-3K7-3-BC-CLR-PT
3000 K 70 CRI 1806 lm 72 25.0 W Type III
UR20-24L-25-3K7-3-BC-PT
3000 K 70 CRI 1830 lm 73 25.0 W Type III
UR20-24L-25-3K7-3-CLR-PT
3000 K 70 CRI 2845 lm 111 25.0 W Type III
UR20-24L-25-3K7-3-PT
3000 K 70 CRI 3007 lm 118 25.0 W Type III
UR20-24L-25-3K7-4-BC-CLR-PT
3000 K 70 CRI 2114 lm 83 25.0 W Type IV
UR20-24L-25-3K7-4-BC-PT
3000 K 70 CRI 2235 lm 88 25.0 W Type IV
UR20-24L-25-3K7-4-CLR-PT
3000 K 70 CRI 2891 lm 113 25.0 W Type IV
UR20-24L-25-3K7-4-PT
3000 K 70 CRI 3056 lm 120 25.0 W Type IV
UR20-24L-25-3K7-4W-BC-CLR-PT
3000 K 70 CRI 1808 lm 71 25.0 W Type IV Wide
UR20-24L-25-3K7-4W-BC-PT
3000 K 70 CRI 1912 lm 75 25.0 W Type IV Wide
UR20-24L-25-3K7-4W-CLR-PT
3000 K 70 CRI 2999 lm 117 25.0 W Type IV Wide
UR20-24L-25-3K7-4W-PT
3000 K 70 CRI 3171 lm 125 25.0 W Type IV Wide
UR20-24L-25-3K7-5QM-CLR-PT
3000 K 70 CRI 2773 lm 109 25.0 W Type V Square Medium
UR20-24L-25-3K7-5QM-PT
3000 K 70 CRI 2931 lm 115 25.0 W Type V Square Medium
UR20-24L-25-3K7-5QN-CLR-PT
3000 K 70 CRI 2549 lm 100 25.0 W Type V Square Narrow
UR20-24L-25-3K7-5QN-PT
3000 K 70 CRI 2694 lm 106 25.0 W Type V Square Narrow
UR20-24L-25-3K7-5R-CLR-PT
3000 K 70 CRI 2890 lm 113 25.0 W Type V Rectangular
UR20-24L-25-3K7-5R-PT
3000 K 70 CRI 3054 lm 120 25.0 W Type V Rectangular
UR20-24L-25-3K7-5W-CLR-PT
3000 K 70 CRI 2879 lm 113 25.0 W Type V Wide(Round)
UR20-24L-25-3K7-5W-PT
3000 K 70 CRI 3043 lm 120 25.0 W Type V Wide(Round)
UR20-24L-25-3K7-FR-BC-CLR-PT
3000 K 70 CRI 1886 lm 74 25.0 W Type I
UR20-24L-25-3K7-FR-BC-PT
3000 K 70 CRI 1994 lm 78 25.0 W Type I
UR20-24L-25-3K7-FR-CLR-PT
3000 K 70 CRI 2773 lm 109 25.0 W Type I
UR20-24L-25-3K7-FR-PT
3000 K 70 CRI 2932 lm 115 25.0 W Type I
UR20-24L-25-4K7-2-BC-CLR-PT
4000 K 70 CRI 1736 lm 68 25.0 W Type II
UR20-24L-25-4K7-2-BC-PT
4000 K 70 CRI 1834 lm 72 25.0 W Type II
UR20-24L-25-4K7-2-CLR-PT
4000 K 70 CRI 2963 lm 116 25.0 W Type II
UR20-24L-25-4K7-2-PT
4000 K 70 CRI 3099 lm 122 25.0 W Type II
UR20-24L-25-4K7-3-BC-CLR-PT
4000 K 70 CRI 1922 lm 77 25.0 W Type III
UR20-24L-25-4K7-3-BC-PT
4000 K 70 CRI 1947 lm 78 25.0 W Type III
UR20-24L-25-4K7-3-CLR-PT
4000 K 70 CRI 3028 lm 119 25.0 W Type III
UR20-24L-25-4K7-3-PT
4000 K 70 CRI 3200 lm 126 25.0 W Type III
UR20-24L-25-4K7-4-BC-CLR-PT
4000 K 70 CRI 2250 lm 88 25.0 W Type IV
UR20-24L-25-4K7-4-BC-PT
4000 K 70 CRI 2377 lm 93 25.0 W Type IV
UR20-24L-25-4K7-4-CLR-PT
4000 K 70 CRI 3076 lm 120 25.0 W Type IV
UR20-24L-25-4K7-4-PT
4000 K 70 CRI 3251 lm 128 25.0 W Type IV
UR20-24L-25-4K7-4W-BC-CLR-PT
4000 K 70 CRI 1924 lm 75 25.0 W Type IV Wide
UR20-24L-25-4K7-4W-BC-PT
4000 K 70 CRI 2034 lm 80 25.0 W Type IV Wide
UR20-24L-25-4K7-4W-CLR-PT
4000 K 70 CRI 3192 lm 125 25.0 W Type IV Wide
UR20-24L-25-4K7-4W-PT
4000 K 70 CRI 3374 lm 133 25.0 W Type IV Wide
UR20-24L-25-4K7-5QM-CLR-PT
4000 K 70 CRI 2950 lm 116 25.0 W Type V Square Medium
UR20-24L-25-4K7-5QM-PT
4000 K 70 CRI 3119 lm 123 25.0 W Type V Square Medium
UR20-24L-25-4K7-5QN-CLR-PT
4000 K 70 CRI 2712 lm 106 25.0 W Type V Square Narrow
UR20-24L-25-4K7-5QN-PT
4000 K 70 CRI 2866 lm 113 25.0 W Type V Square Narrow
UR20-24L-25-4K7-5R-CLR-PT
4000 K 70 CRI 3075 lm 120 25.0 W Type V Rectangular
UR20-24L-25-4K7-5R-PT
4000 K 70 CRI 3250 lm 128 25.0 W Type V Rectangular
UR20-24L-25-4K7-5W-CLR-PT
4000 K 70 CRI 3064 lm 120 25.0 W Type V Wide(Round)
UR20-24L-25-4K7-5W-PT
4000 K 70 CRI 3237 lm 127 25.0 W Type V Wide(Round)
UR20-24L-25-4K7-FR-BC-CLR-PT
4000 K 70 CRI 2007 lm 79 25.0 W Type I
UR20-24L-25-4K7-FR-BC-PT
4000 K 70 CRI 2121 lm 83 25.0 W Type I
UR20-24L-25-4K7-FR-CLR-PT
4000 K 70 CRI 2951 lm 116 25.0 W Type I
UR20-24L-25-4K7-FR-PT
4000 K 70 CRI 3119 lm 123 25.0 W Type I
UR20-24L-25-5K7-2-BC-CLR-PT
5000 K 70 CRI 1723 lm 67 25.0 W Type II
UR20-24L-25-5K7-2-BC-PT
5000 K 70 CRI 1822 lm 72 25.0 W Type II
UR20-24L-25-5K7-2-CLR-PT
5000 K 70 CRI 2942 lm 118 25.0 W Type II
UR20-24L-25-5K7-2-PT
5000 K 70 CRI 3110 lm 124 25.0 W Type II
UR20-24L-25-5K7-3-BC-CLR-PT
5000 K 70 CRI 1909 lm 76 25.0 W Type III
UR20-24L-25-5K7-3-BC-PT
5000 K 70 CRI 1934 lm 77 25.0 W Type III
UR20-24L-25-5K7-3-CLR-PT
5000 K 70 CRI 3007 lm 120 25.0 W Type III
UR20-24L-25-5K7-3-PT
5000 K 70 CRI 3178 lm 127 25.0 W Type III
UR20-24L-25-5K7-4-BC-CLR-PT
5000 K 70 CRI 2234 lm 88 25.0 W Type IV
UR20-24L-25-5K7-4-BC-PT
5000 K 70 CRI 2362 lm 93 25.0 W Type IV
UR20-24L-25-5K7-4-CLR-PT
5000 K 70 CRI 3055 lm 122 25.0 W Type IV
UR20-24L-25-5K7-4-PT
5000 K 70 CRI 3229 lm 129 25.0 W Type IV
UR20-24L-25-5K7-4W-BC-CLR-PT
5000 K 70 CRI 1911 lm 76 25.0 W Type IV Wide
UR20-24L-25-5K7-4W-BC-PT
5000 K 70 CRI 2020 lm 79 25.0 W Type IV Wide
UR20-24L-25-5K7-4W-CLR-PT
5000 K 70 CRI 3169 lm 127 25.0 W Type IV Wide
UR20-24L-25-5K7-4W-PT
5000 K 70 CRI 3351 lm 134 25.0 W Type IV Wide
UR20-24L-25-5K7-5QM-CLR-PT
5000 K 70 CRI 2931 lm 117 25.0 W Type V Square Medium
UR20-24L-25-5K7-5QM-PT
5000 K 70 CRI 3098 lm 124 25.0 W Type V Square Medium
UR20-24L-25-5K7-5QN-CLR-PT
5000 K 70 CRI 2693 lm 108 25.0 W Type V Square Narrow
UR20-24L-25-5K7-5QN-PT
5000 K 70 CRI 2847 lm 114 25.0 W Type V Square Narrow
UR20-24L-25-5K7-5R-CLR-PT
5000 K 70 CRI 3054 lm 122 25.0 W Type V Rectangular
UR20-24L-25-5K7-5R-PT
5000 K 70 CRI 3228 lm 129 25.0 W Type V Rectangular
UR20-24L-25-5K7-5W-CLR-PT
5000 K 70 CRI 3042 lm 122 25.0 W Type V Wide(Round)
UR20-24L-25-5K7-5W-PT
5000 K 70 CRI 3216 lm 129 25.0 W Type V Wide(Round)
UR20-24L-25-5K7-FR-BC-CLR-PT
5000 K 70 CRI 1993 lm 78 25.0 W Type I
UR20-24L-25-5K7-FR-BC-PT
5000 K 70 CRI 2107 lm 83 25.0 W Type I
UR20-24L-25-5K7-FR-CLR-PT
5000 K 70 CRI 2930 lm 117 25.0 W Type I
UR20-24L-25-5K7-FR-PT
5000 K 70 CRI 3098 lm 124 25.0 W Type I
UR20-24L-65-3K7-2-BC-CLR-PT
3000 K 70 CRI 3617 lm 55 65.0 W Type II
UR20-24L-65-3K7-2-BC-PT
3000 K 70 CRI 3799 lm 58 65.0 W Type II
UR20-24L-65-3K7-2-CLR-PT
3000 K 70 CRI 6258 lm 95 65.0 W Type II
UR20-24L-65-3K7-2-PT
3000 K 70 CRI 6571 lm 101 65.0 W Type II
UR20-24L-65-3K7-3-BC-CLR-PT
3000 K 70 CRI 3599 lm 55 65.0 W Type III
UR20-24L-65-3K7-3-BC-PT
3000 K 70 CRI 4032 lm 62 65.0 W Type III
UR20-24L-65-3K7-3-CLR-PT
3000 K 70 CRI 6310 lm 96 65.0 W Type III
UR20-24L-65-3K7-3-PT
3000 K 70 CRI 6625 lm 102 65.0 W Type III
UR20-24L-65-3K7-4-BC-CLR-PT
3000 K 70 CRI 4688 lm 71 65.0 W Type IV
UR20-24L-65-3K7-4-BC-PT
3000 K 70 CRI 4924 lm 76 65.0 W Type IV
UR20-24L-65-3K7-4-CLR-PT
3000 K 70 CRI 6465 lm 98 65.0 W Type IV
UR20-24L-65-3K7-4-PT
3000 K 70 CRI 6788 lm 104 65.0 W Type IV
UR20-24L-65-3K7-4W-BC-CLR-PT
3000 K 70 CRI 4011 lm 61 65.0 W Type IV Wide
UR20-24L-65-3K7-4W-BC-PT
3000 K 70 CRI 4212 lm 65 65.0 W Type IV Wide
UR20-24L-65-3K7-4W-CLR-PT
3000 K 70 CRI 6572 lm 100 65.0 W Type IV Wide
UR20-24L-65-3K7-4W-PT
3000 K 70 CRI 6900 lm 106 65.0 W Type IV Wide
UR20-24L-65-3K7-5QM-CLR-PT
3000 K 70 CRI 6691 lm 101 65.0 W Type V Square Medium
UR20-24L-65-3K7-5QM-PT
3000 K 70 CRI 7025 lm 108 65.0 W Type V Square Medium
UR20-24L-65-3K7-5QN-CLR-PT
3000 K 70 CRI 6632 lm 100 65.0 W Type V Square Narrow
UR20-24L-65-3K7-5QN-PT
3000 K 70 CRI 6964 lm 107 65.0 W Type V Square Narrow
UR20-24L-65-3K7-5R-CLR-PT
3000 K 70 CRI 6702 lm 102 65.0 W Type V Rectangular
UR20-24L-65-3K7-5R-PT
3000 K 70 CRI 7038 lm 108 65.0 W Type V Rectangular
UR20-24L-65-3K7-5W-CLR-PT
3000 K 70 CRI 6676 lm 101 65.0 W Type V Wide(Round)
UR20-24L-65-3K7-5W-PT
3000 K 70 CRI 7011 lm 108 65.0 W Type V Wide(Round)
UR20-24L-65-3K7-FR-BC-CLR-PT
3000 K 70 CRI 4182 lm 63 65.0 W Type I
UR20-24L-65-3K7-FR-BC-PT
3000 K 70 CRI 4392 lm 68 65.0 W Type I
UR20-24L-65-3K7-FR-CLR-PT
3000 K 70 CRI 6432 lm 97 65.0 W Type I
UR20-24L-65-3K7-FR-PT
3000 K 70 CRI 6754 lm 104 65.0 W Type I
UR20-24L-65-4K7-2-BC-CLR-PT
4000 K 70 CRI 3849 lm 58 65.0 W Type II
UR20-24L-65-4K7-2-BC-PT
4000 K 70 CRI 4042 lm 62 65.0 W Type II
UR20-24L-65-4K7-2-CLR-PT
4000 K 70 CRI 6659 lm 101 65.0 W Type II
UR20-24L-65-4K7-2-PT
4000 K 70 CRI 6992 lm 108 65.0 W Type II
UR20-24L-65-4K7-3-BC-CLR-PT
4000 K 70 CRI 3829 lm 59 65.0 W Type III
UR20-24L-65-4K7-3-BC-PT
4000 K 70 CRI 4291 lm 66 65.0 W Type III
UR20-24L-65-4K7-3-CLR-PT
4000 K 70 CRI 6714 lm 102 65.0 W Type III
UR20-24L-65-4K7-3-PT
4000 K 70 CRI 7051 lm 108 65.0 W Type III
UR20-24L-65-4K7-4-BC-CLR-PT
4000 K 70 CRI 4990 lm 76 65.0 W Type IV
UR20-24L-65-4K7-4-BC-PT
4000 K 70 CRI 5239 lm 81 65.0 W Type IV
UR20-24L-65-4K7-4-CLR-PT
4000 K 70 CRI 6879 lm 104 65.0 W Type IV
UR20-24L-65-4K7-4-PT
4000 K 70 CRI 7223 lm 111 65.0 W Type IV
UR20-24L-65-4K7-4W-BC-CLR-PT
4000 K 70 CRI 4268 lm 65 65.0 W Type IV Wide
UR20-24L-65-4K7-4W-BC-PT
4000 K 70 CRI 4482 lm 69 65.0 W Type IV Wide
UR20-24L-65-4K7-4W-CLR-PT
4000 K 70 CRI 6993 lm 106 65.0 W Type IV Wide
UR20-24L-65-4K7-4W-PT
4000 K 70 CRI 7343 lm 113 65.0 W Type IV Wide
UR20-24L-65-4K7-5QM-CLR-PT
4000 K 70 CRI 7119 lm 108 65.0 W Type V Square Medium
UR20-24L-65-4K7-5QM-PT
4000 K 70 CRI 7477 lm 115 65.0 W Type V Square Medium
UR20-24L-65-4K7-5QN-CLR-PT
4000 K 70 CRI 7058 lm 107 65.0 W Type V Square Narrow
UR20-24L-65-4K7-5QN-PT
4000 K 70 CRI 7410 lm 114 65.0 W Type V Square Narrow
UR20-24L-65-4K7-5R-CLR-PT
4000 K 70 CRI 7131 lm 108 65.0 W Type V Rectangular
UR20-24L-65-4K7-5R-PT
4000 K 70 CRI 7489 lm 115 65.0 W Type V Rectangular
UR20-24L-65-4K7-5W-CLR-PT
4000 K 70 CRI 7104 lm 108 65.0 W Type V Wide(Round)
UR20-24L-65-4K7-5W-PT
4000 K 70 CRI 7460 lm 115 65.0 W Type V Wide(Round)
UR20-24L-65-4K7-FR-BC-CLR-PT
4000 K 70 CRI 4450 lm 67 65.0 W Type I
UR20-24L-65-4K7-FR-BC-PT
4000 K 70 CRI 4673 lm 72 65.0 W Type I
UR20-24L-65-4K7-FR-CLR-PT
4000 K 70 CRI 6844 lm 104 65.0 W Type I
UR20-24L-65-4K7-FR-PT
4000 K 70 CRI 7187 lm 111 65.0 W Type I
UR20-24L-65-5K7-2-BC-CLR-PT
5000 K 70 CRI 3823 lm 58 65.0 W Type II
UR20-24L-65-5K7-2-BC-PT
5000 K 70 CRI 4014 lm 62 65.0 W Type II
UR20-24L-65-5K7-2-CLR-PT
5000 K 70 CRI 6613 lm 102 65.0 W Type II
UR20-24L-65-5K7-2-PT
5000 K 70 CRI 6944 lm 107 65.0 W Type II
UR20-24L-65-5K7-3-BC-CLR-PT
5000 K 70 CRI 3803 lm 59 65.0 W Type III
UR20-24L-65-5K7-3-BC-PT
5000 K 70 CRI 4261 lm 66 65.0 W Type III
UR20-24L-65-5K7-3-CLR-PT
5000 K 70 CRI 6668 lm 103 65.0 W Type III
UR20-24L-65-5K7-3-PT
5000 K 70 CRI 7002 lm 108 65.0 W Type III
UR20-24L-65-5K7-4-BC-CLR-PT
5000 K 70 CRI 4955 lm 75 65.0 W Type IV
UR20-24L-65-5K7-4-BC-PT
5000 K 70 CRI 5203 lm 80 65.0 W Type IV
UR20-24L-65-5K7-4-CLR-PT
5000 K 70 CRI 6832 lm 105 65.0 W Type IV
UR20-24L-65-5K7-4-PT
5000 K 70 CRI 7174 lm 110 65.0 W Type IV
UR20-24L-65-5K7-4W-BC-CLR-PT
5000 K 70 CRI 4238 lm 64 65.0 W Type IV Wide
UR20-24L-65-5K7-4W-BC-PT
5000 K 70 CRI 4451 lm 68 65.0 W Type IV Wide
UR20-24L-65-5K7-4W-CLR-PT
5000 K 70 CRI 6944 lm 107 65.0 W Type IV Wide
UR20-24L-65-5K7-4W-PT
5000 K 70 CRI 7291 lm 112 65.0 W Type IV Wide
UR20-24L-65-5K7-5QM-CLR-PT
5000 K 70 CRI 7070 lm 109 65.0 W Type V Square Medium
UR20-24L-65-5K7-5QM-PT
5000 K 70 CRI 7425 lm 114 65.0 W Type V Square Medium
UR20-24L-65-5K7-5QN-CLR-PT
5000 K 70 CRI 7009 lm 108 65.0 W Type V Square Narrow
UR20-24L-65-5K7-5QN-PT
5000 K 70 CRI 7323 lm 113 65.0 W Type V Square Narrow
UR20-24L-65-5K7-5R-CLR-PT
5000 K 70 CRI 7082 lm 109 65.0 W Type V Rectangular
UR20-24L-65-5K7-5R-PT
5000 K 70 CRI 7437 lm 114 65.0 W Type V Rectangular
UR20-24L-65-5K7-5W-CLR-PT
5000 K 70 CRI 7055 lm 109 65.0 W Type V Wide(Round)
UR20-24L-65-5K7-5W-PT
5000 K 70 CRI 7409 lm 114 65.0 W Type V Wide(Round)
UR20-24L-65-5K7-FR-BC-CLR-PT
5000 K 70 CRI 4420 lm 67 65.0 W Type I
UR20-24L-65-5K7-FR-BC-PT
5000 K 70 CRI 4641 lm 71 65.0 W Type I
UR20-24L-65-5K7-FR-CLR-PT
5000 K 70 CRI 6798 lm 105 65.0 W Type I
UR20-24L-65-5K7-FR-PT
5000 K 70 CRI 7138 lm 110 65.0 W Type I
UR20-28L-30-3K7-3-HDL-PT
3000 K 70 CRI 2816 lm 96 30.0 W Type III
UR20-28L-30-3K7-5W-HDL-PT
3000 K 0 CRI 2917 lm 100 30.0 W Type V Wide(Round)
UR20-28L-30-4K7-3-HDL-PT
4000 K 70 CRI 2997 lm 102 30.0 W Type III
UR20-28L-30-4K7-5W-HDL-PT
4000 K 0 CRI 3105 lm 106 30.0 W Type V Wide(Round)
UR20-28L-30-5K7-3-HDL-PT
5000 K 70 CRI 3020 lm 101 30.0 W Type III
UR20-28L-30-5K7-5W-HDL-PT
5000 K 70 CRI 3084 lm 103 30.0 W Type V Wide(Round)
UR20-28L-70-3K7-3-HDL-PT
3000 K 70 CRI 6047 lm 92 70.0 W Type III
UR20-28L-70-3K7-5W-HDL-PT
3000 K 70 CRI 6221 lm 94 70.0 W Type V Wide(Round)
UR20-28L-70-4K7-3-HDL-PT
4000 K 70 CRI 6047 lm 92 70.0 W Type III
UR20-28L-70-4K7-5W-HDL-PT
4000 K 70 CRI 6619 lm 100 70.0 W Type V Wide(Round)
UR20-28L-70-5K7-3-HDL-PT
5000 K 70 CRI 6236 lm 89 70.0 W Type III
UR20-28L-70-5K7-5W-HDL-PT
5000 K 70 CRI 6525 lm 93 70.0 W Type V Wide(Round)
UR20-56L-110-3K7-2-BC-CLR-PT
3000 K 70 CRI 7200 lm 67 110.0 W Type II
UR20-56L-110-3K7-2-BC-PT
3000 K 70 CRI 7611 lm 70 110.0 W Type II
UR20-56L-110-3K7-2-CLR-PT
3000 K 70 CRI 12455 lm 115 110.0 W Type II
UR20-56L-110-3K7-2-PT
3000 K 70 CRI 13165 lm 121 110.0 W Type II
UR20-56L-110-3K7-3-BC-CLR-PT
3000 K 70 CRI 7163 lm 65 110.0 W Type III
UR20-56L-110-3K7-3-BC-PT
3000 K 70 CRI 8079 lm 73 110.0 W Type III
UR20-56L-110-3K7-3-CLR-PT
3000 K 70 CRI 12560 lm 116 110.0 W Type III
UR20-56L-110-3K7-3-PT
3000 K 70 CRI 13275 lm 122 110.0 W Type III
UR20-56L-110-3K7-4-BC-CLR-PT
3000 K 70 CRI 9333 lm 86 110.0 W Type IV
UR20-56L-110-3K7-4-BC-PT
3000 K 70 CRI 9865 lm 91 110.0 W Type IV
UR20-56L-110-3K7-4-CLR-PT
3000 K 70 CRI 12868 lm 119 110.0 W Type IV
UR20-56L-110-3K7-4-PT
3000 K 70 CRI 13601 lm 125 110.0 W Type IV
UR20-56L-110-3K7-4W-BC-CLR-PT
3000 K 70 CRI 7983 lm 74 110.0 W Type IV Wide
UR20-56L-110-3K7-4W-BC-PT
3000 K 70 CRI 8437 lm 78 110.0 W Type IV Wide
UR20-56L-110-3K7-4W-CLR-PT
3000 K 70 CRI 13081 lm 121 110.0 W Type IV Wide
UR20-56L-110-3K7-4W-PT
3000 K 70 CRI 13827 lm 127 110.0 W Type IV Wide
UR20-56L-110-3K7-5QM-CLR-PT
3000 K 70 CRI 13318 lm 123 110.0 W Type V Square Medium
UR20-56L-110-3K7-5QM-PT
3000 K 70 CRI 14077 lm 130 110.0 W Type V Square Medium
UR20-56L-110-3K7-5QN-CLR-PT
3000 K 70 CRI 13202 lm 122 110.0 W Type V Square Narrow
UR20-56L-110-3K7-5QN-PT
3000 K 70 CRI 13953 lm 129 110.0 W Type V Square Narrow
UR20-56L-110-3K7-5R-CLR-PT
3000 K 70 CRI 13341 lm 123 110.0 W Type V Rectangular
UR20-56L-110-3K7-5R-PT
3000 K 70 CRI 14100 lm 130 110.0 W Type V Rectangular
UR20-56L-110-3K7-5W-CLR-PT
3000 K 70 CRI 13290 lm 123 110.0 W Type V Wide(Round)
UR20-56L-110-3K7-5W-PT
3000 K 70 CRI 14046 lm 129 110.0 W Type V Wide(Round)
UR20-56L-110-3K7-FR-BC-CLR-PT
3000 K 70 CRI 9298 lm 86 110.0 W Type I
UR20-56L-110-3K7-FR-BC-PT
3000 K 70 CRI 8799 lm 81 110.0 W Type I
UR20-56L-110-3K7-FR-CLR-PT
3000 K 70 CRI 12803 lm 118 110.0 W Type I
UR20-56L-110-3K7-FR-PT
3000 K 70 CRI 13533 lm 125 110.0 W Type I
UR20-56L-110-4K7-2-BC-CLR-PT
4000 K 70 CRI 7661 lm 71 110.0 W Type II
UR20-56L-110-4K7-2-BC-PT
4000 K 70 CRI 8098 lm 75 110.0 W Type II
UR20-56L-110-4K7-2-CLR-PT
4000 K 70 CRI 13254 lm 123 110.0 W Type II
UR20-56L-110-4K7-2-PT
4000 K 70 CRI 14009 lm 129 110.0 W Type II
UR20-56L-110-4K7-3-BC-CLR-PT
4000 K 70 CRI 7622 lm 69 110.0 W Type III
UR20-56L-110-4K7-3-BC-PT
4000 K 70 CRI 8596 lm 78 110.0 W Type III
UR20-56L-110-4K7-3-CLR-PT
4000 K 70 CRI 13365 lm 124 110.0 W Type III
UR20-56L-110-4K7-3-PT
4000 K 70 CRI 14126 lm 130 110.0 W Type III
UR20-56L-110-4K7-4-BC-CLR-PT
4000 K 70 CRI 9931 lm 92 110.0 W Type IV
UR20-56L-110-4K7-4-BC-PT
4000 K 70 CRI 10497 lm 97 110.0 W Type IV
UR20-56L-110-4K7-4-CLR-PT
4000 K 70 CRI 13692 lm 127 110.0 W Type IV
UR20-56L-110-4K7-4-PT
4000 K 70 CRI 14472 lm 133 110.0 W Type IV
UR20-56L-110-4K7-4W-BC-CLR-PT
4000 K 70 CRI 8495 lm 79 110.0 W Type IV Wide
UR20-56L-110-4K7-4W-BC-PT
4000 K 70 CRI 8978 lm 83 110.0 W Type IV Wide
UR20-56L-110-4K7-4W-CLR-PT
4000 K 70 CRI 13920 lm 129 110.0 W Type IV Wide
UR20-56L-110-4K7-4W-PT
4000 K 70 CRI 14713 lm 136 110.0 W Type IV Wide
UR20-56L-110-4K7-5QM-CLR-PT
4000 K 70 CRI 14172 lm 131 110.0 W Type V Square Medium
UR20-56L-110-4K7-5QM-PT
4000 K 70 CRI 14979 lm 138 110.0 W Type V Square Medium
UR20-56L-110-4K7-5QN-CLR-PT
4000 K 70 CRI 14048 lm 130 110.0 W Type V Square Narrow
UR20-56L-110-4K7-5QN-PT
4000 K 70 CRI 14848 lm 137 110.0 W Type V Square Narrow
UR20-56L-110-4K7-5R-CLR-PT
4000 K 70 CRI 14195 lm 131 110.0 W Type V Rectangular
UR20-56L-110-4K7-5R-PT
4000 K 70 CRI 15004 lm 138 110.0 W Type V Rectangular
UR20-56L-110-4K7-5W-CLR-PT
4000 K 70 CRI 14141 lm 131 110.0 W Type V Wide(Round)
UR20-56L-110-4K7-5W-PT
4000 K 70 CRI 14946 lm 138 110.0 W Type V Wide(Round)
UR20-56L-110-4K7-FR-BC-CLR-PT
4000 K 70 CRI 8325 lm 77 110.0 W Type I
UR20-56L-110-4K7-FR-BC-PT
4000 K 70 CRI 9363 lm 86 110.0 W Type I
UR20-56L-110-4K7-FR-CLR-PT
4000 K 70 CRI 13624 lm 126 110.0 W Type I
UR20-56L-110-4K7-FR-PT
4000 K 70 CRI 14399 lm 133 110.0 W Type I
UR20-56L-110-5K7-2-BC-CLR-PT
5000 K 70 CRI 7610 lm 70 110.0 W Type II
UR20-56L-110-5K7-2-BC-PT
5000 K 70 CRI 8042 lm 74 110.0 W Type II
UR20-56L-110-5K7-2-CLR-PT
5000 K 70 CRI 13164 lm 120 110.0 W Type II
UR20-56L-110-5K7-2-PT
5000 K 70 CRI 13913 lm 126 110.0 W Type II
UR20-56L-110-5K7-3-BC-CLR-PT
5000 K 70 CRI 7570 lm 69 110.0 W Type III
UR20-56L-110-5K7-3-BC-PT
5000 K 70 CRI 8538 lm 78 110.0 W Type III
UR20-56L-110-5K7-3-CLR-PT
5000 K 70 CRI 13273 lm 121 110.0 W Type III
UR20-56L-110-5K7-3-PT
5000 K 70 CRI 14030 lm 128 110.0 W Type III
UR20-56L-110-5K7-4-BC-CLR-PT
5000 K 70 CRI 9864 lm 90 110.0 W Type IV
UR20-56L-110-5K7-4-BC-PT
5000 K 70 CRI 10425 lm 96 110.0 W Type IV
UR20-56L-110-5K7-4-CLR-PT
5000 K 70 CRI 13599 lm 124 110.0 W Type IV
UR20-56L-110-5K7-4-PT
5000 K 70 CRI 14373 lm 131 110.0 W Type IV
UR20-56L-110-5K7-4W-BC-CLR-PT
5000 K 70 CRI 8436 lm 78 110.0 W Type IV Wide
UR20-56L-110-5K7-4W-BC-PT
5000 K 70 CRI 8916 lm 82 110.0 W Type IV Wide
UR20-56L-110-5K7-4W-CLR-PT
5000 K 70 CRI 13823 lm 126 110.0 W Type IV Wide
UR20-56L-110-5K7-4W-PT
5000 K 70 CRI 14611 lm 133 110.0 W Type IV Wide
UR20-56L-110-5K7-5QM-CLR-PT
5000 K 70 CRI 14075 lm 128 110.0 W Type V Square Medium
UR20-56L-110-5K7-5QM-PT
5000 K 70 CRI 14876 lm 135 110.0 W Type V Square Medium
UR20-56L-110-5K7-5QN-CLR-PT
5000 K 70 CRI 13951 lm 127 110.0 W Type V Square Narrow
UR20-56L-110-5K7-5QN-PT
5000 K 70 CRI 14747 lm 134 110.0 W Type V Square Narrow
UR20-56L-110-5K7-5R-CLR-PT
5000 K 70 CRI 14099 lm 128 110.0 W Type V Rectangular
UR20-56L-110-5K7-5R-PT
5000 K 70 CRI 14901 lm 135 110.0 W Type V Rectangular
UR20-56L-110-5K7-5W-CLR-PT
5000 K 70 CRI 14044 lm 128 110.0 W Type V Wide(Round)
UR20-56L-110-5K7-5W-PT
5000 K 70 CRI 14844 lm 135 110.0 W Type V Wide(Round)
UR20-56L-110-5K7-FR-BC-CLR-PT
5000 K 70 CRI 8798 lm 81 110.0 W Type I
UR20-56L-110-5K7-FR-BC-PT
5000 K 70 CRI 9300 lm 85 110.0 W Type I
UR20-56L-110-5K7-FR-CLR-PT
5000 K 70 CRI 13531 lm 123 110.0 W Type I
UR20-56L-110-5K7-FR-PT
5000 K 70 CRI 14301 lm 130 110.0 W Type I
UR20-56L-140-3K7-2-BC-CLR-PT
3000 K 70 CRI 8178 lm 59 140.0 W Type II
UR20-56L-140-3K7-2-BC-PT
3000 K 70 CRI 8618 lm 63 140.0 W Type II
UR20-56L-140-3K7-2-CLR-PT
3000 K 70 CRI 14146 lm 102 140.0 W Type II
UR20-56L-140-3K7-2-PT
3000 K 70 CRI 14897 lm 108 140.0 W Type II
UR20-56L-140-3K7-3-BC-CLR-PT
3000 K 70 CRI 8136 lm 58 140.0 W Type III
UR20-56L-140-3K7-3-BC-PT
3000 K 70 CRI 9147 lm 65 140.0 W Type III
UR20-56L-140-3K7-3-CLR-PT
3000 K 70 CRI 14265 lm 103 140.0 W Type III
UR20-56L-140-3K7-3-PT
3000 K 70 CRI 15032 lm 109 140.0 W Type III
UR20-56L-140-3K7-4-BC-CLR-PT
3000 K 70 CRI 10600 lm 76 140.0 W Type IV
UR20-56L-140-3K7-4-BC-PT
3000 K 70 CRI 11170 lm 81 140.0 W Type IV
UR20-56L-140-3K7-4-CLR-PT
3000 K 70 CRI 14614 lm 105 140.0 W Type IV
UR20-56L-140-3K7-4-PT
3000 K 70 CRI 15400 lm 112 140.0 W Type IV
UR20-56L-140-3K7-4W-BC-CLR-PT
3000 K 70 CRI 9067 lm 65 140.0 W Type IV Wide
UR20-56L-140-3K7-4W-BC-PT
3000 K 70 CRI 9554 lm 69 140.0 W Type IV Wide
UR20-56L-140-3K7-4W-CLR-PT
3000 K 70 CRI 14858 lm 107 140.0 W Type IV Wide
UR20-56L-140-3K7-4W-PT
3000 K 70 CRI 15656 lm 114 140.0 W Type IV Wide
UR20-56L-140-3K7-5QM-CLR-PT
3000 K 70 CRI 15126 lm 109 140.0 W Type V Square Medium
UR20-56L-140-3K7-5QM-PT
3000 K 70 CRI 15939 lm 116 140.0 W Type V Square Medium
UR20-56L-140-3K7-5QN-CLR-PT
3000 K 70 CRI 14994 lm 108 140.0 W Type V Square Narrow
UR20-56L-140-3K7-5QN-PT
3000 K 70 CRI 15801 lm 115 140.0 W Type V Square Narrow
UR20-56L-140-3K7-5R-CLR-PT
3000 K 70 CRI 15152 lm 109 140.0 W Type V Rectangular
UR20-56L-140-3K7-5R-PT
3000 K 70 CRI 15966 lm 116 140.0 W Type V Rectangular
UR20-56L-140-3K7-5W-CLR-PT
3000 K 70 CRI 15094 lm 109 140.0 W Type V Wide(Round)
UR20-56L-140-3K7-5W-PT
3000 K 70 CRI 15906 lm 115 140.0 W Type V Wide(Round)
UR20-56L-140-3K7-FR-BC-CLR-PT
3000 K 70 CRI 9456 lm 68 140.0 W Type I
UR20-56L-140-3K7-FR-BC-PT
3000 K 70 CRI 9964 lm 72 140.0 W Type I
UR20-56L-140-3K7-FR-CLR-PT
3000 K 70 CRI 14541 lm 105 140.0 W Type I
UR20-56L-140-3K7-FR-PT
3000 K 70 CRI 15323 lm 111 140.0 W Type I
UR20-56L-140-4K7-2-BC-CLR-PT
4000 K 70 CRI 8702 lm 63 140.0 W Type II
UR20-56L-140-4K7-2-BC-PT
4000 K 70 CRI 9169 lm 67 140.0 W Type II
UR20-56L-140-4K7-2-CLR-PT
4000 K 70 CRI 15053 lm 108 140.0 W Type II
UR20-56L-140-4K7-2-PT
4000 K 70 CRI 15852 lm 115 140.0 W Type II
UR20-56L-140-4K7-3-BC-CLR-PT
4000 K 70 CRI 8657 lm 62 140.0 W Type III
UR20-56L-140-4K7-3-BC-PT
4000 K 70 CRI 9733 lm 70 140.0 W Type III
UR20-56L-140-4K7-3-CLR-PT
4000 K 70 CRI 15179 lm 109 140.0 W Type III
UR20-56L-140-4K7-3-PT
4000 K 70 CRI 15996 lm 116 140.0 W Type III
UR20-56L-140-4K7-4-BC-CLR-PT
4000 K 70 CRI 11279 lm 81 140.0 W Type IV
UR20-56L-140-4K7-4-BC-PT
4000 K 70 CRI 11886 lm 86 140.0 W Type IV
UR20-56L-140-4K7-4-CLR-PT
4000 K 70 CRI 15551 lm 112 140.0 W Type IV
UR20-56L-140-4K7-4-PT
4000 K 70 CRI 16387 lm 119 140.0 W Type IV
UR20-56L-140-4K7-4W-BC-CLR-PT
4000 K 70 CRI 9649 lm 70 140.0 W Type IV Wide
UR20-56L-140-4K7-4W-BC-PT
4000 K 70 CRI 10166 lm 74 140.0 W Type IV Wide
UR20-56L-140-4K7-4W-CLR-PT
4000 K 70 CRI 15811 lm 114 140.0 W Type IV Wide
UR20-56L-140-4K7-4W-PT
4000 K 70 CRI 16660 lm 121 140.0 W Type IV Wide
UR20-56L-140-4K7-5QM-CLR-PT
4000 K 70 CRI 16095 lm 116 140.0 W Type V Square Medium
UR20-56L-140-4K7-5QM-PT
4000 K 70 CRI 16962 lm 123 140.0 W Type V Square Medium
UR20-56L-140-4K7-5QN-CLR-PT
4000 K 70 CRI 15955 lm 115 140.0 W Type V Square Narrow
UR20-56L-140-4K7-5QN-PT
4000 K 70 CRI 16813 lm 122 140.0 W Type V Square Narrow
UR20-56L-140-4K7-5R-CLR-PT
4000 K 70 CRI 16122 lm 116 140.0 W Type V Rectangular
UR20-56L-140-4K7-5R-PT
4000 K 70 CRI 16990 lm 123 140.0 W Type V Rectangular
UR20-56L-140-4K7-5W-CLR-PT
4000 K 70 CRI 16061 lm 116 140.0 W Type V Wide(Round)
UR20-56L-140-4K7-5W-PT
4000 K 70 CRI 16925 lm 123 140.0 W Type V Wide(Round)
UR20-56L-140-4K7-FR-BC-CLR-PT
4000 K 70 CRI 10061 lm 72 140.0 W Type I
UR20-56L-140-4K7-FR-BC-PT
4000 K 70 CRI 10603 lm 77 140.0 W Type I
UR20-56L-140-4K7-FR-CLR-PT
4000 K 70 CRI 15473 lm 111 140.0 W Type I
UR20-56L-140-4K7-FR-PT
4000 K 70 CRI 16306 lm 118 140.0 W Type I
UR20-56L-140-5K7-2-BC-CLR-PT
5000 K 70 CRI 8642 lm 62 140.0 W Type II
UR20-56L-140-5K7-2-BC-PT
5000 K 70 CRI 9107 lm 66 140.0 W Type II
UR20-56L-140-5K7-2-CLR-PT
5000 K 70 CRI 14950 lm 107 140.0 W Type II
UR20-56L-140-5K7-2-PT
5000 K 70 CRI 15743 lm 112 140.0 W Type II
UR20-56L-140-5K7-3-BC-CLR-PT
5000 K 70 CRI 8598 lm 61 140.0 W Type III
UR20-56L-140-5K7-3-BC-PT
5000 K 70 CRI 9667 lm 69 140.0 W Type III
UR20-56L-140-5K7-3-CLR-PT
5000 K 70 CRI 15076 lm 108 140.0 W Type III
UR20-56L-140-5K7-3-PT
5000 K 70 CRI 15886 lm 113 140.0 W Type III
UR20-56L-140-5K7-4-BC-CLR-PT
5000 K 70 CRI 11203 lm 81 140.0 W Type IV
UR20-56L-140-5K7-4-BC-PT
5000 K 70 CRI 11804 lm 86 140.0 W Type IV
UR20-56L-140-5K7-4-CLR-PT
5000 K 70 CRI 15445 lm 110 140.0 W Type IV
UR20-56L-140-5K7-4-PT
5000 K 70 CRI 16275 lm 116 140.0 W Type IV
UR20-56L-140-5K7-4W-BC-CLR-PT
5000 K 70 CRI 9581 lm 69 140.0 W Type IV Wide
UR20-56L-140-5K7-4W-BC-PT
5000 K 70 CRI 10095 lm 73 140.0 W Type IV Wide
UR20-56L-140-5K7-4W-CLR-PT
5000 K 70 CRI 15700 lm 112 140.0 W Type IV Wide
UR20-56L-140-5K7-4W-PT
5000 K 70 CRI 16544 lm 118 140.0 W Type IV Wide
UR20-56L-140-5K7-5QM-CLR-PT
5000 K 70 CRI 15985 lm 114 140.0 W Type V Square Medium
UR20-56L-140-5K7-5QM-PT
5000 K 70 CRI 16845 lm 120 140.0 W Type V Square Medium
UR20-56L-140-5K7-5QN-CLR-PT
5000 K 70 CRI 15846 lm 113 140.0 W Type V Square Narrow
UR20-56L-140-5K7-5QN-PT
5000 K 70 CRI 16698 lm 119 140.0 W Type V Square Narrow
UR20-56L-140-5K7-5R-CLR-PT
5000 K 70 CRI 16012 lm 114 140.0 W Type V Rectangular
UR20-56L-140-5K7-5R-PT
5000 K 70 CRI 16874 lm 121 140.0 W Type V Rectangular
UR20-56L-140-5K7-5W-CLR-PT
5000 K 70 CRI 15951 lm 114 140.0 W Type V Wide(Round)
UR20-56L-140-5K7-5W-PT
5000 K 70 CRI 16808 lm 120 140.0 W Type V Wide(Round)
UR20-56L-140-5K7-FR-BC-CLR-PT
5000 K 70 CRI 9993 lm 72 140.0 W Type I
UR20-56L-140-5K7-FR-BC-PT
5000 K 70 CRI 10530 lm 76 140.0 W Type I
UR20-56L-140-5K7-FR-CLR-PT
5000 K 70 CRI 15367 lm 110 140.0 W Type I
UR20-56L-140-5K7-FR-PT
5000 K 70 CRI 16194 lm 116 140.0 W Type I
UR20-56L-75-3K7-2-BC-CLR-PT
3000 K 70 CRI 4989 lm 67 75.0 W Type II
UR20-56L-75-3K7-2-BC-PT
3000 K 70 CRI 5239 lm 70 75.0 W Type II
UR20-56L-75-3K7-2-CLR-PT
3000 K 70 CRI 8631 lm 114 75.0 W Type II
UR20-56L-75-3K7-2-PT
3000 K 70 CRI 9063 lm 120 75.0 W Type II
UR20-56L-75-3K7-3-BC-CLR-PT
3000 K 70 CRI 4964 lm 66 75.0 W Type III
UR20-56L-75-3K7-3-BC-PT
3000 K 70 CRI 5561 lm 74 75.0 W Type III
UR20-56L-75-3K7-3-CLR-PT
3000 K 70 CRI 8703 lm 115 75.0 W Type III
UR20-56L-75-3K7-3-PT
3000 K 70 CRI 9139 lm 125 75.0 W Type III
UR20-56L-75-3K7-4-BC-CLR-PT
3000 K 70 CRI 6467 lm 85 75.0 W Type IV
UR20-56L-75-3K7-4-BC-PT
3000 K 70 CRI 6791 lm 90 75.0 W Type IV
UR20-56L-75-3K7-4-CLR-PT
3000 K 70 CRI 8916 lm 118 75.0 W Type IV
UR20-56L-75-3K7-4-PT
3000 K 70 CRI 9362 lm 124 75.0 W Type IV
UR20-56L-75-3K7-4W-BC-CLR-PT
3000 K 70 CRI 5532 lm 74 75.0 W Type IV Wide
UR20-56L-75-3K7-4W-BC-PT
3000 K 70 CRI 5809 lm 77 75.0 W Type IV Wide
UR20-56L-75-3K7-4W-CLR-PT
3000 K 70 CRI 9065 lm 120 75.0 W Type IV Wide
UR20-56L-75-3K7-4W-PT
3000 K 70 CRI 9518 lm 126 75.0 W Type IV Wide
UR20-56L-75-3K7-5QM-CLR-PT
3000 K 70 CRI 9228 lm 122 75.0 W Type V Square Medium
UR20-56L-75-3K7-5QM-PT
3000 K 70 CRI 9691 lm 129 75.0 W Type V Square Medium
UR20-56L-75-3K7-5QN-CLR-PT
3000 K 70 CRI 9147 lm 121 75.0 W Type V Square Narrow
UR20-56L-75-3K7-5QN-PT
3000 K 70 CRI 9606 lm 128 75.0 W Type V Square Narrow
UR20-56L-75-3K7-5R-CLR-PT
3000 K 70 CRI 9244 lm 122 75.0 W Type V Rectangular
UR20-56L-75-3K7-5R-PT
3000 K 70 CRI 9706 lm 129 75.0 W Type V Rectangular
UR20-56L-75-3K7-5W-CLR-PT
3000 K 70 CRI 9208 lm 122 75.0 W Type V Wide(Round)
UR20-56L-75-3K7-5W-PT
3000 K 70 CRI 9669 lm 129 75.0 W Type V Wide(Round)
UR20-56L-75-3K7-FR-BC-CLR-PT
3000 K 70 CRI 5769 lm 76 75.0 W Type I
UR20-56L-75-3K7-FR-BC-PT
3000 K 70 CRI 6058 lm 81 75.0 W Type I
UR20-56L-75-3K7-FR-CLR-PT
3000 K 70 CRI 8871 lm 117 75.0 W Type I
UR20-56L-75-3K7-FR-PT
3000 K 70 CRI 9315 lm 124 75.0 W Type I
UR20-56L-75-4K7-2-BC-CLR-PT
4000 K 70 CRI 5309 lm 71 75.0 W Type II
UR20-56L-75-4K7-2-BC-PT
4000 K 70 CRI 5575 lm 74 75.0 W Type II
UR20-56L-75-4K7-2-CLR-PT
4000 K 70 CRI 9183 lm 121 75.0 W Type II
UR20-56L-75-4K7-2-PT
4000 K 70 CRI 9644 lm 128 75.0 W Type II
UR20-56L-75-4K7-3-BC-CLR-PT
4000 K 70 CRI 5282 lm 70 75.0 W Type III
UR20-56L-75-4K7-3-BC-PT
4000 K 70 CRI 5877 lm 78 75.0 W Type III
UR20-56L-75-4K7-3-CLR-PT
4000 K 70 CRI 9260 lm 122 75.0 W Type III
UR20-56L-75-4K7-3-PT
4000 K 70 CRI 9725 lm 134 75.0 W Type III
UR20-56L-75-4K7-4-BC-CLR-PT
4000 K 70 CRI 6881 lm 91 75.0 W Type IV
UR20-56L-75-4K7-4-BC-PT
4000 K 70 CRI 7226 lm 96 75.0 W Type IV
UR20-56L-75-4K7-4-CLR-PT
4000 K 70 CRI 9487 lm 125 75.0 W Type IV