-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Parkway Square® Pedestrian
Parkway Square® Pedestrian
Collection Name: Parkway
Collection Name: Parkway
Parkway square is a complete family of luminaires that harmoniously combine the ultimate in style with technological sophistication. Parkway Square is scaled in two sizes of luminaires plus a matching bollard, and features unique appointments and design elements sure to meet the needs of any project. The unique design of Parkway Square allows you to mix-and-match between four optical systems, including AAL's high performance LED technology, three hood styles, five decorative screen options, and four unique arms, to truly customize your luminaire. Parkway Square Pedestrian scale is designed for mounting heights of 10 ft to 14 ft and is ideal for pedestrian areas, building perimeters, streetscapes, store fronts and atriums.
- Reliable, uniform, glare free illumination
- Type II, III and IV distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- Integral thermal protection
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source |
|
Lumen Range |
|
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources/Downloads
Specifications
Brochures
Sell Sheets
Installation/Instruction Manual (IOM)
Customer Use Drawings
Color Charts
3D Models
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PKWM-ANG-Y2HC-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 4798 lm | 95.96 | 50 W | Type II |
![]() |
PKWM-ANG-Y2HC-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 6186 lm | 87.12676056338029 | 71 W | Type II |
![]() |
PKWM-ANG-Y2HC-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 4921 lm | 98.42 | 50 W | Type II |
![]() |
PKWM-ANG-Y2HC-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 6345 lm | 89.36619718309859 | 71 W | Type II |
![]() |
PKWM-ANG-Y2HC-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 4978 lm | 99.56 | 50 W | Type II |
![]() |
PKWM-ANG-Y2HC-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 6417 lm | 90.38028169014085 | 71 W | Type II |
![]() |
PKWM-ANG-Y2HD-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 3858 lm | 77.16 | 50 W | Type II |
![]() |
PKWM-ANG-Y2HD-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 4964 lm | 69.91549295774648 | 71 W | Type II |
![]() |
PKWM-ANG-Y2HD-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 3957 lm | 79.14 | 50 W | Type II |
![]() |
PKWM-ANG-Y2HD-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 5091 lm | 71.70422535211267 | 71 W | Type II |
![]() |
PKWM-ANG-Y2HD-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 4002 lm | 80.04 | 50 W | Type II |
![]() |
PKWM-ANG-Y2HD-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 5149 lm | 72.52112676056338 | 71 W | Type II |
![]() |
PKWM-ANG-Y3HC-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 4765 lm | 95.3 | 50 W | Type III |
![]() |
PKWM-ANG-Y3HC-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 6144 lm | 86.53521126760563 | 71 W | Type III |
![]() |
PKWM-ANG-Y3HC-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 4888 lm | 97.76 | 50 W | Type III |
![]() |
PKWM-ANG-Y3HC-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 6301 lm | 88.74647887323944 | 71 W | Type III |
![]() |
PKWM-ANG-Y3HC-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 4943 lm | 98.86 | 50 W | Type III |
![]() |
PKWM-ANG-Y3HC-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 6373 lm | 89.7605633802817 | 71 W | Type III |
![]() |
PKWM-ANG-Y3HD-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 3753 lm | 75.06 | 50 W | Type III |
![]() |
PKWM-ANG-Y3HD-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 4821 lm | 67.90140845070422 | 71 W | Type III |
![]() |
PKWM-ANG-Y3HD-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 3849 lm | 76.98 | 50 W | Type III |
![]() |
PKWM-ANG-Y3HD-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 4944 lm | 69.63380281690141 | 71 W | Type III |
![]() |
PKWM-ANG-Y3HD-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 3893 lm | 77.86 | 50 W | Type III |
![]() |
PKWM-ANG-Y3HD-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 5001 lm | 70.43661971830986 | 71 W | Type III |
![]() |
PKWM-ANG-Y4HC-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 4670 lm | 93.4 | 50 W | Type IV |
![]() |
PKWM-ANG-Y4HC-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 5994 lm | 84.4225352112676 | 71 W | Type IV |
![]() |
PKWM-ANG-Y4HC-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 4790 lm | 95.8 | 50 W | Type IV |
![]() |
PKWM-ANG-Y4HC-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 6148 lm | 86.59154929577464 | 71 W | Type IV |
![]() |
PKWM-ANG-Y4HC-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 4844 lm | 96.88 | 50 W | Type IV |
![]() |
PKWM-ANG-Y4HC-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 6218 lm | 87.5774647887324 | 71 W | Type IV |
![]() |
PKWM-ANG-Y4HD-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 3721 lm | 74.42 | 50 W | Type IV |
![]() |
PKWM-ANG-Y4HD-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 4776 lm | 67.26760563380282 | 71 W | Type IV |
![]() |
PKWM-ANG-Y4HD-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 3816 lm | 76.32 | 50 W | Type IV |
![]() |
PKWM-ANG-Y4HD-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 4898 lm | 68.98591549295774 | 71 W | Type IV |
![]() |
PKWM-ANG-Y4HD-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 3860 lm | 77.2 | 50 W | Type IV |
![]() |
PKWM-ANG-Y4HD-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 4954 lm | 69.77464788732394 | 71 W | Type IV |
![]() |
PKWM-ANG-Y5HC-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 4608 lm | 92.16 | 50 W | Type V |
![]() |
PKWM-ANG-Y5HC-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 5917 lm | 83.33802816901408 | 71 W | Type V |
![]() |
PKWM-ANG-Y5HC-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 4727 lm | 94.54 | 50 W | Type V |
![]() |
PKWM-ANG-Y5HC-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 6069 lm | 85.47887323943662 | 71 W | Type V |
![]() |
PKWM-ANG-Y5HC-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 4781 lm | 95.62 | 50 W | Type V |
![]() |
PKWM-ANG-Y5HC-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 6138 lm | 86.45070422535211 | 71 W | Type V |
![]() |
PKWM-ANG-Y5HD-32LED-3K-500.IES
IES file |
3000 K | 70 CRI | 3636 lm | 72.72 | 50 W | Type V |
![]() |
PKWM-ANG-Y5HD-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 4695 lm | 66.12676056338029 | 71 W | Type V |
![]() |
PKWM-ANG-Y5HD-32LED-4K-500.IES
IES file |
4000 K | 70 CRI | 3729 lm | 74.58 | 50 W | Type V |
![]() |
PKWM-ANG-Y5HD-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 4816 lm | 67.83098591549296 | 71 W | Type V |
![]() |
PKWM-ANG-Y5HD-32LED-5K-500.IES
IES file |
5000 K | 70 CRI | 3772 lm | 75.44 | 50 W | Type V |
![]() |
PKWM-ANG-Y5HD-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 4871 lm | 68.6056338028169 | 71 W | Type V |
![]() |
PKWM-STR-Y2VC-32LED-3K-350.ies
IES file |
3000 K | 3449 lm | 90.76315789473684 | 38 W | Type II |
![]() |
|
PKWM-STR-Y2VC-32LED-3K-525.IES
IES file |
3000 K | 4740 lm | 81.72413793103448 | 58 W | Type II |
![]() |
|
PKWM-STR-Y2VC-32LED-4K-350.ies
IES file |
4000 K | 3538 lm | 93.10526315789474 | 38 W | Type II |
![]() |
|
PKWM-STR-Y2VC-32LED-4K-525.IES
IES file |
4000 K | 4861 lm | 83.8103448275862 | 58 W | Type II |
![]() |
|
PKWM-STR-Y2VC-32LED-5K-350.ies
IES file |
5000 K | 3578 lm | 94.15789473684211 | 38 W | Type II |
![]() |
|
PKWM-STR-Y2VC-32LED-5K-525.IES
IES file |
5000 K | 4917 lm | 84.77586206896552 | 58 W | Type II |
![]() |
|
PKWM-STR-Y2VD-32LED-3K-350.ies
IES file |
3000 K | 1953 lm | 51.39473684210526 | 38 W | Type II |
![]() |
|
PKWM-STR-Y2VD-32LED-3K-525.ies
IES file |
3000 K | 2684 lm | 46.275862068965516 | 58 W | Type II |
![]() |
|
PKWM-STR-Y2VD-32LED-4K-350.ies
IES file |
4000 K | 2003 lm | 52.71052631578947 | 38 W | Type II |
![]() |
|
PKWM-STR-Y2VD-32LED-4K-525.ies
IES file |
4000 K | 2753 lm | 47.46551724137931 | 58 W | Type II |
![]() |
|
PKWM-STR-Y2VD-32LED-5K-350.ies
IES file |
5000 K | 2026 lm | 53.31578947368421 | 38 W | Type II |
![]() |
|
PKWM-STR-Y2VD-32LED-5K-525.ies
IES file |
5000 K | 2784 lm | 48 | 58 W | Type II |
![]() |
|
PKWM-STR-Y3VC-32LED-3K-350.ies
IES file |
3000 K | 3500 lm | 92.10526315789474 | 38 W | Type III |
![]() |
|
PKWM-STR-Y3VC-32LED-3K-525.IES
IES file |
3000 K | 4809 lm | 82.91379310344827 | 58 W | Type III |
![]() |
|
PKWM-STR-Y3VC-32LED-4K-350.ies
IES file |
4000 K | 3590 lm | 94.47368421052632 | 38 W | Type III |
![]() |
|
PKWM-STR-Y3VC-32LED-4K-525.IES
IES file |
4000 K | 4932 lm | 85.03448275862068 | 58 W | Type III |
![]() |
|
PKWM-STR-Y3VC-32LED-5K-350.ies
IES file |
5000 K | 3631 lm | 95.55263157894737 | 38 W | Type III |
![]() |
|
PKWM-STR-Y3VC-32LED-5K-525.IES
IES file |
5000 K | 4989 lm | 86.01724137931035 | 58 W | Type III |
![]() |
|
PKWM-STR-Y3VD-32LED-3K-350.ies
IES file |
3000 K | 2131 lm | 56.078947368421055 | 38 W | Type III |
![]() |
|
PKWM-STR-Y3VD-32LED-3K-525.IES
IES file |
3000 K | 2928 lm | 50.48275862068966 | 58 W | Type III |
![]() |
|
PKWM-STR-Y3VD-32LED-4K-350.ies
IES file |
4000 K | 2186 lm | 57.526315789473685 | 38 W | Type III |
![]() |
|
PKWM-STR-Y3VD-32LED-4K-525.IES
IES file |
4000 K | 3003 lm | 51.775862068965516 | 58 W | Type III |
![]() |
|
PKWM-STR-Y3VD-32LED-5K-350.ies
IES file |
5000 K | 2211 lm | 58.18421052631579 | 38 W | Type III |
![]() |
|
PKWM-STR-Y3VD-32LED-5K-525.IES
IES file |
5000 K | 3037 lm | 52.36206896551724 | 58 W | Type III |
![]() |
|
PKWM-STR-Y4VC-32LED-3K-350.ies
IES file |
3000 K | 3365 lm | 88.55263157894737 | 38 W | Type IV |
![]() |
|
PKWM-STR-Y4VC-32LED-3K-525.IES
IES file |
3000 K | 4623 lm | 79.70689655172414 | 58 W | Type IV |
![]() |
|
PKWM-STR-Y4VC-32LED-4K-350.ies
IES file |
4000 K | 3451 lm | 90.8157894736842 | 38 W | Type IV |
![]() |
|
PKWM-STR-Y4VC-32LED-4K-525.IES
IES file |
4000 K | 4742 lm | 81.75862068965517 | 58 W | Type IV |
![]() |
|
PKWM-STR-Y4VC-32LED-5K-350.ies
IES file |
5000 K | 3490 lm | 91.84210526315789 | 38 W | Type IV |
![]() |
|
PKWM-STR-Y4VC-32LED-5K-525.IES
IES file |
5000 K | 4796 lm | 82.6896551724138 | 58 W | Type IV |
![]() |
|
PKWM-STR-Y4VD-32LED-3K-350.ies
IES file |
3000 K | 2027 lm | 53.3421052631579 | 38 W | Type IV |
![]() |
|
PKWM-STR-Y4VD-32LED-3K-525.IES
IES file |
3000 K | 2785 lm | 48.01724137931034 | 58 W | Type IV |
![]() |
|
PKWM-STR-Y4VD-32LED-4K-350.ies
IES file |
4000 K | 2079 lm | 54.71052631578947 | 38 W | Type IV |
![]() |
|
PKWM-STR-Y4VD-32LED-4K-525.IES
IES file |
4000 K | 2856 lm | 49.241379310344826 | 58 W | Type IV |
![]() |
|
PKWM-STR-Y4VD-32LED-5K-350.ies
IES file |
5000 K | 2103 lm | 55.3421052631579 | 38 W | Type IV |
![]() |
|
PKWM-STR-Y4VD-32LED-5K-525.IES
IES file |
5000 K | 2889 lm | 49.810344827586206 | 58 W | Type IV |
![]() |
|
PKWM-STR-Y5VC-32LED-3K-350.ies
IES file |
3000 K | 3633 lm | 95.60526315789474 | 38 W | Type V |
![]() |
|
PKWM-STR-Y5VC-32LED-3K-525.IES
IES file |
3000 K | 4992 lm | 86.06896551724138 | 58 W | Type V |
![]() |
|
PKWM-STR-Y5VC-32LED-4K-350.ies
IES file |
4000 K | 3726 lm | 98.05263157894737 | 38 W | Type V |
![]() |
|
PKWM-STR-Y5VC-32LED-4K-525.IES
IES file |
4000 K | 5120 lm | 88.27586206896552 | 58 W | Type V |
![]() |
|
PKWM-STR-Y5VC-32LED-5K-350.ies
IES file |
5000 K | 3769 lm | 99.1842105263158 | 38 W | Type V |
![]() |
|
PKWM-STR-Y5VC-32LED-5K-525.IES
IES file |
5000 K | 5179 lm | 89.29310344827586 | 58 W | Type V |
![]() |
|
PKWM-STR-Y5VD-32LED-3K-350.ies
IES file |
3000 K | 2106 lm | 55.421052631578945 | 38 W | Type V |
![]() |
|
PKWM-STR-Y5VD-32LED-3K-525.IES
IES file |
3000 K | 2894 lm | 49.89655172413793 | 58 W | Type V |
![]() |
|
PKWM-STR-Y5VD-32LED-4K-350.ies
IES file |
4000 K | 2160 lm | 56.8421052631579 | 38 W | Type V |
![]() |
|
PKWM-STR-Y5VD-32LED-4K-525.IES
IES file |
4000 K | 2968 lm | 51.172413793103445 | 58 W | Type V |
![]() |
|
PKWM-STR-Y5VD-32LED-5K-350.ies
IES file |
5000 K | 2185 lm | 57.5 | 38 W | Type V |
![]() |
|
PKWM-STR-Y5VD-32LED-5K-525.IES
IES file |
5000 K | 3002 lm | 51.758620689655174 | 58 W | Type V |
![]() |
Please wait, preparing to download your file.