- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Pierwalk
By Beacon
Pierwalk
By Beacon
The Beacon Pierwalk luminaire is available with a choice of different LED Wattage configurations and optical distributions designed to replace HID lighting up to 200W MH or HPS
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution |
|
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type |
|
Sensor Type | Photoresistor |
Type | Outdoor Area and Site |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | ≤30 |
Certifications and Compliance
DarkSky | No |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources and Downloads
Brochures
Please wait, preparing to download your file.
Photometry (24)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PIE20-12L-27-3K-DIR2
|
3000 °K | 70 CRI | 27 W | Type II | |||
PIE20-12L-27-3K-DIR3
|
3000 °K | 70 CRI | 27 W | Type III | |||
PIE20-12L-27-3K-DIR4
|
3000 °K | 70 CRI | 27 W | Type IV | |||
PIE20-12L-27-3K-DIR5
|
3000 °K | 70 CRI | 27 W | Type V | |||
PIE20-12L-27-4K-DIR2
|
4000 °K | 70 CRI | 27 W | Type II | |||
PIE20-12L-27-4K-DIR3
|
4000 °K | 70 CRI | 27 W | Type III | |||
PIE20-12L-27-4K-DIR4
|
4000 °K | 70 CRI | 27 W | Type IV | |||
PIE20-12L-27-4K-DIR5
|
4000 °K | 70 CRI | 27 W | Type V | |||
PIE20-12L-27-5K-DIR2
|
5000 °K | 70 CRI | 27 W | Type II | |||
PIE20-12L-27-5K-DIR3
|
5000 °K | 70 CRI | 27 W | Type III | |||
PIE20-12L-27-5K-DIR4
|
5000 °K | 70 CRI | 27 W | Type IV | |||
PIE20-12L-27-5K-DIR5
|
5000 °K | 70 CRI | 27 W | Type V | |||
PIE31-24L-55-3K-DIR2
|
3000 °K | 70 CRI | 55 W | Type II | |||
PIE31-24L-55-3K-DIR3
|
3000 °K | 70 CRI | 55 W | Type III | |||
PIE31-24L-55-3K-DIR4
|
3000 °K | 70 CRI | 55 W | Type IV | |||
PIE31-24L-55-3K-DIR5
|
3000 °K | 70 CRI | 55 W | Type V | |||
PIE31-24L-55-4K-DIR2
|
4000 °K | 70 CRI | 55 W | Type II | |||
PIE31-24L-55-4K-DIR3
|
4000 °K | 70 CRI | 55 W | Type III | |||
PIE31-24L-55-4K-DIR4
|
4000 °K | 70 CRI | 55 W | Type IV | |||
PIE31-24L-55-4K-DIR5
|
4000 °K | 70 CRI | 55 W | Type V | |||
PIE31-24L-55-5K-DIR2
|
5000 °K | 70 CRI | 55 W | Type II | |||
PIE31-24L-55-5K-DIR3
|
5000 °K | 70 CRI | 55 W | Type III | |||
PIE31-24L-55-5K-DIR4
|
5000 °K | 70 CRI | 55 W | Type IV | |||
PIE31-24L-55-5K-DIR5
|
5000 °K | 70 CRI | 55 W | Type V |
Please wait, preparing to download your file.