text.skipToContent text.skipToNavigation

Promenade PRM2

by Architectural Area Lighting 

Collection Name:  Promenade

The Promenade series is a versatile period style luminaire offering state-of-the-art, focused optical systems that allow the user to precisely aim the light, resulting in smooth, even illumination of the environment. The PRM22 features sag or flat glass lens and is mounted below the arm or post top yoke mount.

  • Reliable, uniform, glare free illumination
  • Types II, III, IV, V and custom distributions
  • 3000K, 4000K, 5000K CCT
  • 0-10V dimming ready
  • Integral surge suppression
  • 15 standard powder coat finishes
  • Upgrade Kits

Product Details

General

Ambient Temp. Range -30 to 25 °C °C
Color
  • Antique Green
  • Black
  • Corten
  • Dark Bronze
  • Dark Green
  • Graphite
  • Light Gray
  • Matte Aluminum
  • Metallic Bronze
  • Medium Grey
  • Titanium
  • Verde Blue
  • Weatherd Bronze
  • White
  • Custom Color (RAL#)
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 590nm Amber
  • 3000 K
  • 4000 K
  • 5000 K
Construction Material - Main Aluminum
Controls - Applications On/Off
Dimming Protocol 0-10V
Dimming Range 10%
EPA Effective Projected Area 1.9 ft²
Lamp Type LED
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV Wide
  • IES Type V Square
  • IES Type V Wide
Light Source LED
Lumens 8,200-16,000
Material - Housing Aluminium
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Style
  • Period
  • Transition
Type
  • Wall Mount
  • Pedestrian and Streetscape
  • Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 49.1-71.2
Wattage 32.2-71.2 W

Certifications and Compliance

Certified Listed Location Wet Location Listed
Compliance Buy American (TAA) 52.225-11
DarkSky No
Industry Standard(s)
  • CSA 22.2
  • ETL Listed by INTERTEK

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PRM22-72L-310-3K7-1
IES file
3000 K 70 CRI 9098 lm 131 69.5 W Type I
PRM22-72L-310-3K7-1-CL
IES file
3000 K 70 CRI 7887 lm 113 69.5 W Type I
PRM22-72L-310-3K7-1-CL-HS
IES file
3000 K 70 CRI 4846 lm 70 69.5 W Type I
PRM22-72L-310-3K7-1-HS
IES file
3000 K 70 CRI 5590 lm 80 69.5 W Type I
PRM22-72L-310-3K7-1-SG
IES file
3000 K 70 CRI 8282 lm 119 69.5 W Type I
PRM22-72L-310-3K7-1-SG-HS
IES file
3000 K 70 CRI 5089 lm 73 69.5 W Type I
PRM22-72L-310-3K7-2
IES file
3000 K 70 CRI 8497 lm 122 69.5 W Type II
PRM22-72L-310-3K7-2-CL
IES file
3000 K 70 CRI 7366 lm 106 69.5 W Type II
PRM22-72L-310-3K7-2-CL-HS
IES file
3000 K 70 CRI 4202 lm 60 69.5 W Type II
PRM22-72L-310-3K7-2-HS
IES file
3000 K 70 CRI 4847 lm 70 69.5 W Type II
PRM22-72L-310-3K7-2-SG
IES file
3000 K 70 CRI 7735 lm 111 69.5 W Type II
PRM22-72L-310-3K7-2-SG-HS
IES file
3000 K 70 CRI 4412 lm 64 69.5 W Type II
PRM22-72L-310-3K7-3
IES file
3000 K 70 CRI 8200 lm 118 69.5 W Type III
PRM22-72L-310-3K7-3-CL
IES file
3000 K 70 CRI 7108 lm 102 69.5 W Type III
PRM22-72L-310-3K7-3-CL-HS
IES file
3000 K 70 CRI 4093 lm 59 69.5 W Type III
PRM22-72L-310-3K7-3-HS
IES file
3000 K 70 CRI 4722 lm 68 69.5 W Type III
PRM22-72L-310-3K7-3-SG
IES file
3000 K 70 CRI 7464 lm 107 69.5 W Type III
PRM22-72L-310-3K7-3-SG-HS
IES file
3000 K 70 CRI 4298 lm 62 69.5 W Type III
PRM22-72L-310-3K7-4W
IES file
3000 K 70 CRI 8512 lm 123 69.5 W Type IV Wide
PRM22-72L-310-3K7-4W-CL
IES file
3000 K 70 CRI 7379 lm 106 69.5 W Type IV Wide
PRM22-72L-310-3K7-4W-CL-HS
IES file
3000 K 70 CRI 4138 lm 60 69.5 W Type IV Wide
PRM22-72L-310-3K7-4W-HS
IES file
3000 K 70 CRI 4774 lm 69 69.5 W Type IV Wide
PRM22-72L-310-3K7-4W-SG
IES file
3000 K 70 CRI 7748 lm 112 69.5 W Type IV Wide
PRM22-72L-310-3K7-4W-SG-HS
IES file
3000 K 70 CRI 4346 lm 63 69.5 W Type IV Wide
PRM22-72L-310-3K7-5Q
IES file
3000 K 70 CRI 8871 lm 128 69.5 W Type V Square
PRM22-72L-310-3K7-5Q-CL
IES file
3000 K 70 CRI 7690 lm 111 69.5 W Type V Square
PRM22-72L-310-3K7-5Q-SG
IES file
3000 K 70 CRI 8075 lm 116 69.5 W Type V Square
PRM22-72L-310-3K7-5W
IES file
3000 K 70 CRI 8416 lm 121 69.5 W Type V Wide(Round)
PRM22-72L-310-3K7-5W-CL
IES file
3000 K 70 CRI 7295 lm 105 69.5 W Type V Wide(Round)
PRM22-72L-310-3K7-5W-SG
IES file
3000 K 70 CRI 7661 lm 110 69.5 W Type V Wide(Round)
PRM22-72L-310-4K7-1
IES file
4000 K 70 CRI 9398 lm 135 69.5 W Type I
PRM22-72L-310-4K7-1-CL
IES file
4000 K 70 CRI 8146 lm 117 69.5 W Type I
PRM22-72L-310-4K7-1-CL-HS
IES file
4000 K 70 CRI 5006 lm 72 69.5 W Type I
PRM22-72L-310-4K7-1-HS
IES file
4000 K 70 CRI 5774 lm 83 69.5 W Type I
PRM22-72L-310-4K7-1-SG
IES file
4000 K 70 CRI 8554 lm 123 69.5 W Type I
PRM22-72L-310-4K7-1-SG-HS
IES file
4000 K 70 CRI 5256 lm 76 69.5 W Type I
PRM22-72L-310-4K7-2
IES file
4000 K 70 CRI 8777 lm 126 69.5 W Type II
PRM22-72L-310-4K7-2-CL
IES file
4000 K 70 CRI 7608 lm 109 69.5 W Type II
PRM22-72L-310-4K7-2-CL-HS
IES file
4000 K 70 CRI 4340 lm 62 69.5 W Type II
PRM22-72L-310-4K7-2-HS
IES file
4000 K 70 CRI 5006 lm 72 69.5 W Type II
PRM22-72L-310-4K7-2-SG
IES file
4000 K 70 CRI 7990 lm 115 69.5 W Type II
PRM22-72L-310-4K7-2-SG-HS
IES file
4000 K 70 CRI 4557 lm 66 69.5 W Type II
PRM22-72L-310-4K7-3
IES file
4000 K 70 CRI 8470 lm 122 69.5 W Type III
PRM22-72L-310-4K7-3-CL
IES file
4000 K 70 CRI 7342 lm 106 69.5 W Type III
PRM22-72L-310-4K7-3-CL-HS
IES file
4000 K 70 CRI 4228 lm 61 69.5 W Type III
PRM22-72L-310-4K7-3-HS
IES file
4000 K 70 CRI 4877 lm 70 69.5 W Type III
PRM22-72L-310-4K7-3-SG
IES file
4000 K 70 CRI 7710 lm 111 69.5 W Type III
PRM22-72L-310-4K7-3-SG-HS
IES file
4000 K 70 CRI 4440 lm 64 69.5 W Type III
PRM22-72L-310-4K7-4W
IES file
4000 K 70 CRI 8792 lm 127 69.5 W Type IV Wide
PRM22-72L-310-4K7-4W-CL
IES file
4000 K 70 CRI 7622 lm 110 69.5 W Type IV Wide
PRM22-72L-310-4K7-4W-CL-HS
IES file
4000 K 70 CRI 4275 lm 62 69.5 W Type IV Wide
PRM22-72L-310-4K7-4W-HS
IES file
4000 K 70 CRI 4931 lm 71 69.5 W Type IV Wide
PRM22-72L-310-4K7-4W-SG
IES file
4000 K 70 CRI 8003 lm 115 69.5 W Type IV Wide
PRM22-72L-310-4K7-4W-SG-HS
IES file
4000 K 70 CRI 4489 lm 65 69.5 W Type IV Wide
PRM22-72L-310-4K7-5Q
IES file
4000 K 70 CRI 9163 lm 132 69.5 W Type V Square
PRM22-72L-310-4K7-5Q-CL
IES file
4000 K 70 CRI 7943 lm 114 69.5 W Type V Square
PRM22-72L-310-4K7-5Q-SG
IES file
4000 K 70 CRI 8341 lm 120 69.5 W Type V Square
PRM22-72L-310-4K7-5W
IES file
4000 K 70 CRI 8693 lm 125 69.5 W Type V Wide(Round)
PRM22-72L-310-4K7-5W-CL
IES file
4000 K 70 CRI 7535 lm 108 69.5 W Type V Wide(Round)
PRM22-72L-310-4K7-5W-SG
IES file
4000 K 70 CRI 7913 lm 114 69.5 W Type V Wide(Round)
PRM22-72L-310-5K7-1
IES file
5000 K 70 CRI 9750 lm 140 69.5 W Type I
PRM22-72L-310-5K7-1-CL
IES file
5000 K 70 CRI 8452 lm 122 69.5 W Type I
PRM22-72L-310-5K7-1-CL-HS
IES file
5000 K 70 CRI 5193 lm 75 69.5 W Type I
PRM22-72L-310-5K7-1-HS
IES file
5000 K 70 CRI 5991 lm 86 69.5 W Type I
PRM22-72L-310-5K7-1-SG
IES file
5000 K 70 CRI 8875 lm 128 69.5 W Type I
PRM22-72L-310-5K7-1-SG-HS
IES file
5000 K 70 CRI 5453 lm 79 69.5 W Type I
PRM22-72L-310-5K7-2
IES file
5000 K 70 CRI 9106 lm 131 69.5 W Type II
PRM22-72L-310-5K7-2-CL
IES file
5000 K 70 CRI 7893 lm 114 69.5 W Type II
PRM22-72L-310-5K7-2-CL-HS
IES file
5000 K 70 CRI 4502 lm 65 69.5 W Type II
PRM22-72L-310-5K7-2-HS
IES file
5000 K 70 CRI 5194 lm 75 69.5 W Type II
PRM22-72L-310-5K7-2-SG
IES file
5000 K 70 CRI 8289 lm 119 69.5 W Type II
PRM22-72L-310-5K7-2-SG-HS
IES file
5000 K 70 CRI 4728 lm 68 69.5 W Type II
PRM22-72L-310-5K7-3
IES file
5000 K 70 CRI 8787 lm 127 69.5 W Type III
PRM22-72L-310-5K7-3-CL
IES file
5000 K 70 CRI 7617 lm 110 69.5 W Type III
PRM22-72L-310-5K7-3-CL-HS
IES file
5000 K 70 CRI 4386 lm 63 69.5 W Type III
PRM22-72L-310-5K7-3-HS
IES file
5000 K 70 CRI 5060 lm 73 69.5 W Type III
PRM22-72L-310-5K7-3-SG
IES file
5000 K 70 CRI 7999 lm 115 69.5 W Type III
PRM22-72L-310-5K7-3-SG-HS
IES file
5000 K 70 CRI 4606 lm 66 69.5 W Type III
PRM22-72L-310-5K7-4W
IES file
5000 K 70 CRI 9122 lm 131 69.5 W Type IV Wide
PRM22-72L-310-5K7-4W-CL
IES file
5000 K 70 CRI 7907 lm 114 69.5 W Type IV Wide
PRM22-72L-310-5K7-4W-CL-HS
IES file
5000 K 70 CRI 4435 lm 64 69.5 W Type IV Wide
PRM22-72L-310-5K7-4W-HS
IES file
5000 K 70 CRI 5116 lm 74 69.5 W Type IV Wide
PRM22-72L-310-5K7-4W-SG
IES file
5000 K 70 CRI 8303 lm 120 69.5 W Type IV Wide
PRM22-72L-310-5K7-4W-SG-HS
IES file
5000 K 70 CRI 4657 lm 67 69.5 W Type IV Wide
PRM22-72L-310-5K7-5Q
IES file
5000 K 70 CRI 9506 lm 137 69.5 W Type V Square
PRM22-72L-310-5K7-5Q-CL
IES file
5000 K 70 CRI 8241 lm 119 69.5 W Type V Square
PRM22-72L-310-5K7-5Q-SG
IES file
5000 K 70 CRI 8653 lm 125 69.5 W Type V Square
PRM22-72L-310-5K7-5W
IES file
5000 K 70 CRI 9018 lm 130 69.5 W Type V Wide(Round)
PRM22-72L-310-5K7-5W-CL
IES file
5000 K 70 CRI 7817 lm 112 69.5 W Type V Wide(Round)
PRM22-72L-310-5K7-5W-SG
IES file
5000 K 70 CRI 8209 lm 118 69.5 W Type V Wide(Round)
PRM22-72L-335-3K7-1
IES file
3000 K 70 CRI 9764 lm 129 75.7 W Type I
PRM22-72L-335-3K7-1-CL
IES file
3000 K 70 CRI 8464 lm 112 75.7 W Type I
PRM22-72L-335-3K7-1-CL-HS
IES file
3000 K 70 CRI 5201 lm 69 75.7 W Type I
PRM22-72L-335-3K7-1-HS
IES file
3000 K 70 CRI 6000 lm 79 75.7 W Type I
PRM22-72L-335-3K7-1-SG
IES file
3000 K 70 CRI 8888 lm 117 75.7 W Type I
PRM22-72L-335-3K7-1-SG-HS
IES file
3000 K 70 CRI 5461 lm 72 75.7 W Type I
PRM22-72L-335-3K7-2
IES file
3000 K 70 CRI 9119 lm 120 75.7 W Type II
PRM22-72L-335-3K7-2-CL
IES file
3000 K 70 CRI 7905 lm 104 75.7 W Type II
PRM22-72L-335-3K7-2-CL-HS
IES file
3000 K 70 CRI 4509 lm 60 75.7 W Type II
PRM22-72L-335-3K7-2-HS
IES file
3000 K 70 CRI 5202 lm 69 75.7 W Type II
PRM22-72L-335-3K7-2-SG
IES file
3000 K 70 CRI 8301 lm 110 75.7 W Type II
PRM22-72L-335-3K7-2-SG-HS
IES file
3000 K 70 CRI 4735 lm 63 75.7 W Type II
PRM22-72L-335-3K7-3
IES file
3000 K 70 CRI 8800 lm 116 75.7 W Type III
PRM22-72L-335-3K7-3-CL
IES file
3000 K 70 CRI 7628 lm 101 75.7 W Type III
PRM22-72L-335-3K7-3-CL-HS
IES file
3000 K 70 CRI 4393 lm 58 75.7 W Type III
PRM22-72L-335-3K7-3-HS
IES file
3000 K 70 CRI 5067 lm 67 75.7 W Type III
PRM22-72L-335-3K7-3-SG
IES file
3000 K 70 CRI 8011 lm 106 75.7 W Type III
PRM22-72L-335-3K7-3-SG-HS
IES file
3000 K 70 CRI 4613 lm 61 75.7 W Type III
PRM22-72L-335-3K7-4W
IES file
3000 K 70 CRI 9135 lm 121 75.7 W Type IV Wide
PRM22-72L-335-3K7-4W-CL
IES file
3000 K 70 CRI 7919 lm 105 75.7 W Type IV Wide
PRM22-72L-335-3K7-4W-CL-HS
IES file
3000 K 70 CRI 4441 lm 59 75.7 W Type IV Wide
PRM22-72L-335-3K7-4W-HS
IES file
3000 K 70 CRI 5123 lm 68 75.7 W Type IV Wide
PRM22-72L-335-3K7-4W-SG
IES file
3000 K 70 CRI 8316 lm 110 75.7 W Type IV Wide
PRM22-72L-335-3K7-4W-SG-HS
IES file
3000 K 70 CRI 4664 lm 62 75.7 W Type IV Wide
PRM22-72L-335-3K7-5Q
IES file
3000 K 70 CRI 9521 lm 126 75.7 W Type V Square
PRM22-72L-335-3K7-5Q-CL
IES file
3000 K 70 CRI 8253 lm 109 75.7 W Type V Square
PRM22-72L-335-3K7-5Q-SG
IES file
3000 K 70 CRI 8666 lm 114 75.7 W Type V Square
PRM22-72L-335-3K7-5W
IES file
3000 K 70 CRI 9032 lm 119 75.7 W Type V Wide(Round)
PRM22-72L-335-3K7-5W-CL
IES file
3000 K 70 CRI 7829 lm 103 75.7 W Type V Wide(Round)
PRM22-72L-335-3K7-5W-SG
IES file
3000 K 70 CRI 8221 lm 109 75.7 W Type V Wide(Round)
PRM22-72L-335-4K7-1
IES file
4000 K 70 CRI 10085 lm 133 75.7 W Type I
PRM22-72L-335-4K7-1-CL
IES file
4000 K 70 CRI 8743 lm 115 75.7 W Type I
PRM22-72L-335-4K7-1-CL-HS
IES file
4000 K 70 CRI 5372 lm 71 75.7 W Type I
PRM22-72L-335-4K7-1-HS
IES file
4000 K 70 CRI 6197 lm 82 75.7 W Type I
PRM22-72L-335-4K7-1-SG
IES file
4000 K 70 CRI 9180 lm 121 75.7 W Type I
PRM22-72L-335-4K7-1-SG-HS
IES file
4000 K 70 CRI 5641 lm 75 75.7 W Type I
PRM22-72L-335-4K7-2
IES file
4000 K 70 CRI 9419 lm 124 75.7 W Type II
PRM22-72L-335-4K7-2-CL
IES file
4000 K 70 CRI 8165 lm 108 75.7 W Type II
PRM22-72L-335-4K7-2-CL-HS
IES file
4000 K 70 CRI 4657 lm 62 75.7 W Type II
PRM22-72L-335-4K7-2-HS
IES file
4000 K 70 CRI 5373 lm 71 75.7 W Type II
PRM22-72L-335-4K7-2-SG
IES file
4000 K 70 CRI 8574 lm 113 75.7 W Type II
PRM22-72L-335-4K7-2-SG-HS
IES file
4000 K 70 CRI 4891 lm 65 75.7 W Type II
PRM22-72L-335-4K7-3
IES file
4000 K 70 CRI 9090 lm 120 75.7 W Type III
PRM22-72L-335-4K7-3-CL
IES file
4000 K 70 CRI 7879 lm 104 75.7 W Type III
PRM22-72L-335-4K7-3-CL-HS
IES file
4000 K 70 CRI 4537 lm 60 75.7 W Type III
PRM22-72L-335-4K7-3-HS
IES file
4000 K 70 CRI 5234 lm 69 75.7 W Type III
PRM22-72L-335-4K7-3-SG
IES file
4000 K 70 CRI 8274 lm 109 75.7 W Type III
PRM22-72L-335-4K7-3-SG-HS
IES file
4000 K 70 CRI 4764 lm 63 75.7 W Type III
PRM22-72L-335-4K7-4W
IES file
4000 K 70 CRI 9436 lm 125 75.7 W Type IV Wide
PRM22-72L-335-4K7-4W-CL
IES file
4000 K 70 CRI 8179 lm 108 75.7 W Type IV Wide
PRM22-72L-335-4K7-4W-CL-HS
IES file
4000 K 70 CRI 4587 lm 61 75.7 W Type IV Wide
PRM22-72L-335-4K7-4W-HS
IES file
4000 K 70 CRI 5292 lm 70 75.7 W Type IV Wide
PRM22-72L-335-4K7-4W-SG
IES file
4000 K 70 CRI 8589 lm 113 75.7 W Type IV Wide
PRM22-72L-335-4K7-4W-SG-HS
IES file
4000 K 70 CRI 4817 lm 64 75.7 W Type IV Wide
PRM22-72L-335-4K7-5Q
IES file
4000 K 70 CRI 9834 lm 130 75.7 W Type V Square
PRM22-72L-335-4K7-5Q-CL
IES file
4000 K 70 CRI 8525 lm 113 75.7 W Type V Square
PRM22-72L-335-4K7-5Q-SG
IES file
4000 K 70 CRI 8951 lm 118 75.7 W Type V Square
PRM22-72L-335-4K7-5W
IES file
4000 K 70 CRI 9329 lm 123 75.7 W Type V Wide(Round)
PRM22-72L-335-4K7-5W-CL
IES file
4000 K 70 CRI 8087 lm 107 75.7 W Type V Wide(Round)
PRM22-72L-335-4K7-5W-SG
IES file
4000 K 70 CRI 8492 lm 112 75.7 W Type V Wide(Round)
PRM22-72L-335-5K7-1
IES file
5000 K 70 CRI 10463 lm 138 75.7 W Type I
PRM22-72L-335-5K7-1-CL
IES file
5000 K 70 CRI 9070 lm 120 75.7 W Type I
PRM22-72L-335-5K7-1-CL-HS
IES file
5000 K 70 CRI 5573 lm 74 75.7 W Type I
PRM22-72L-335-5K7-1-HS
IES file
5000 K 70 CRI 6429 lm 85 75.7 W Type I
PRM22-72L-335-5K7-1-SG
IES file
5000 K 70 CRI 9524 lm 126 75.7 W Type I
PRM22-72L-335-5K7-1-SG-HS
IES file
5000 K 70 CRI 5852 lm 77 75.7 W Type I
PRM22-72L-335-5K7-2
IES file
5000 K 70 CRI 9772 lm 129 75.7 W Type II
PRM22-72L-335-5K7-2-CL
IES file
5000 K 70 CRI 8471 lm 112 75.7 W Type II
PRM22-72L-335-5K7-2-CL-HS
IES file
5000 K 70 CRI 4832 lm 64 75.7 W Type II
PRM22-72L-335-5K7-2-HS
IES file
5000 K 70 CRI 5574 lm 74 75.7 W Type II
PRM22-72L-335-5K7-2-SG
IES file
5000 K 70 CRI 8895 lm 118 75.7 W Type II
PRM22-72L-335-5K7-2-SG-HS
IES file
5000 K 70 CRI 5074 lm 67 75.7 W Type II
PRM22-72L-335-5K7-3
IES file
5000 K 70 CRI 9430 lm 125 75.7 W Type III
PRM22-72L-335-5K7-3-CL
IES file
5000 K 70 CRI 8175 lm 108 75.7 W Type III
PRM22-72L-335-5K7-3-CL-HS
IES file
5000 K 70 CRI 4707 lm 62 75.7 W Type III
PRM22-72L-335-5K7-3-HS
IES file
5000 K 70 CRI 5430 lm 72 75.7 W Type III
PRM22-72L-335-5K7-3-SG
IES file
5000 K 70 CRI 8584 lm 113 75.7 W Type III
PRM22-72L-335-5K7-3-SG-HS
IES file
5000 K 70 CRI 4943 lm 65 75.7 W Type III
PRM22-72L-335-5K7-4W
IES file
5000 K 70 CRI 9789 lm 129 75.7 W Type IV Wide
PRM22-72L-335-5K7-4W-CL
IES file
5000 K 70 CRI 8486 lm 112 75.7 W Type IV Wide
PRM22-72L-335-5K7-4W-CL-HS
IES file
5000 K 70 CRI 4759 lm 63 75.7 W Type IV Wide
PRM22-72L-335-5K7-4W-HS
IES file
5000 K 70 CRI 5490 lm 73 75.7 W Type IV Wide
PRM22-72L-335-5K7-4W-SG
IES file
5000 K 70 CRI 8911 lm 118 75.7 W Type IV Wide
PRM22-72L-335-5K7-4W-SG-HS
IES file
5000 K 70 CRI 4997 lm 66 75.7 W Type IV Wide
PRM22-72L-335-5K7-5Q
IES file
5000 K 70 CRI 10202 lm 134 75.7 W Type V Square
PRM22-72L-335-5K7-5Q-CL
IES file
5000 K 70 CRI 8844 lm 117 75.7 W Type V Square
PRM22-72L-335-5K7-5Q-SG
IES file
5000 K 70 CRI 9287 lm 123 75.7 W Type V Square
PRM22-72L-335-5K7-5W
IES file
5000 K 70 CRI 9678 lm 128 75.7 W Type V Wide(Round)
PRM22-72L-335-5K7-5W-CL
IES file
5000 K 70 CRI 8390 lm 111 75.7 W Type V Wide(Round)
PRM22-72L-335-5K7-5W-SG
IES file
5000 K 70 CRI 8810 lm 116 75.7 W Type V Wide(Round)
PRM22-72L-465-3K7-1
IES file
3000 K 70 CRI 13285 lm 124 107.0 W Type I
PRM22-72L-465-3K7-1-CL
IES file
3000 K 70 CRI 11516 lm 108 107.0 W Type I
PRM22-72L-465-3K7-1-CL-HS
IES file
3000 K 70 CRI 7076 lm 66 107.0 W Type I
PRM22-72L-465-3K7-1-HS
IES file
3000 K 70 CRI 8163 lm 118 107.0 W Type I
PRM22-72L-465-3K7-1-SG
IES file
3000 K 70 CRI 12093 lm 113 107.0 W Type I
PRM22-72L-465-3K7-1-SG-HS
IES file
3000 K 70 CRI 7430 lm 69 107.0 W Type I
PRM22-72L-465-3K7-2
IES file
3000 K 70 CRI 12407 lm 179 107.0 W Type II
PRM22-72L-465-3K7-2-CL
IES file
3000 K 70 CRI 10755 lm 101 107.0 W Type II
PRM22-72L-465-3K7-2-CL-HS
IES file
3000 K 70 CRI 6135 lm 57 107.0 W Type II
PRM22-72L-465-3K7-2-HS
IES file
3000 K 70 CRI 7077 lm 102 107.0 W Type II
PRM22-72L-465-3K7-2-SG
IES file
3000 K 70 CRI 11294 lm 106 107.0 W Type II
PRM22-72L-465-3K7-2-SG-HS
IES file
3000 K 70 CRI 6442 lm 60 107.0 W Type II
PRM22-72L-465-3K7-3
IES file
3000 K 70 CRI 11973 lm 172 107.0 W Type III
PRM22-72L-465-3K7-3-CL
IES file
3000 K 70 CRI 10379 lm 97 107.0 W Type III
PRM22-72L-465-3K7-3-CL-HS
IES file
3000 K 70 CRI 5976 lm 56 107.0 W Type III
PRM22-72L-465-3K7-3-HS
IES file
3000 K 70 CRI 6894 lm 99 107.0 W Type III
PRM22-72L-465-3K7-3-SG
IES file
3000 K 70 CRI 10899 lm 102 107.0 W Type III
PRM22-72L-465-3K7-3-SG-HS
IES file
3000 K 70 CRI 6276 lm 59 107.0 W Type III
PRM22-72L-465-3K7-4W
IES file
3000 K 70 CRI 12429 lm 179 107.0 W Type IV Wide
PRM22-72L-465-3K7-4W-CL
IES file
3000 K 70 CRI 10774 lm 101 107.0 W Type IV Wide
PRM22-72L-465-3K7-4W-CL-HS
IES file
3000 K 70 CRI 6042 lm 56 107.0 W Type IV Wide
PRM22-72L-465-3K7-4W-HS
IES file
3000 K 70 CRI 6970 lm 100 107.0 W Type IV Wide
PRM22-72L-465-3K7-4W-SG
IES file
3000 K 70 CRI 11314 lm 106 107.0 W Type IV Wide
PRM22-72L-465-3K7-4W-SG-HS
IES file
3000 K 70 CRI 6345 lm 59 107.0 W Type IV Wide
PRM22-72L-465-3K7-5Q
IES file
3000 K 70 CRI 12953 lm 186 107.0 W Type V Square
PRM22-72L-465-3K7-5Q-CL
IES file
3000 K 70 CRI 11229 lm 105 107.0 W Type V Square
PRM22-72L-465-3K7-5Q-SG
IES file
3000 K 70 CRI 11791 lm 110 107.0 W Type V Square
PRM22-72L-465-3K7-5W
IES file
3000 K 70 CRI 12288 lm 177 107.0 W Type V Wide(Round)
PRM22-72L-465-3K7-5W-CL
IES file
3000 K 70 CRI 10652 lm 100 107.0 W Type V Wide(Round)
PRM22-72L-465-3K7-5W-SG
IES file
3000 K 70 CRI 11185 lm 105 107.0 W Type V Wide(Round)
PRM22-72L-465-4K7-1
IES file
4000 K 70 CRI 13722 lm 128 107.0 W Type I
PRM22-72L-465-4K7-1-CL
IES file
4000 K 70 CRI 11895 lm 111 107.0 W Type I
PRM22-72L-465-4K7-1-CL-HS
IES file
4000 K 70 CRI 7309 lm 68 107.0 W Type I
PRM22-72L-465-4K7-1-HS
IES file
4000 K 70 CRI 8431 lm 121 107.0 W Type I
PRM22-72L-465-4K7-1-SG
IES file
4000 K 70 CRI 12490 lm 117 107.0 W Type I
PRM22-72L-465-4K7-1-SG-HS
IES file
4000 K 70 CRI 7675 lm 72 107.0 W Type I
PRM22-72L-465-4K7-2
IES file
4000 K 70 CRI 12815 lm 184 107.0 W Type II
PRM22-72L-465-4K7-2-CL
IES file
4000 K 70 CRI 11109 lm 104 107.0 W Type II
PRM22-72L-465-4K7-2-CL-HS
IES file
4000 K 70 CRI 6337 lm 59 107.0 W Type II
PRM22-72L-465-4K7-2-HS
IES file
4000 K 70 CRI 7310 lm 105 107.0 W Type II
PRM22-72L-465-4K7-2-SG
IES file
4000 K 70 CRI 11666 lm 109 107.0 W Type II
PRM22-72L-465-4K7-2-SG-HS
IES file
4000 K 70 CRI 6654 lm 62 107.0 W Type II
PRM22-72L-465-4K7-3
IES file
4000 K 70 CRI 12367 lm 178 107.0 W Type III
PRM22-72L-465-4K7-3-CL
IES file
4000 K 70 CRI 10720 lm 100 107.0 W Type III
PRM22-72L-465-4K7-3-CL-HS
IES file
4000 K 70 CRI 6173 lm 58 107.0 W Type III
PRM22-72L-465-4K7-3-HS
IES file
4000 K 70 CRI 7121 lm 103 107.0 W Type III
PRM22-72L-465-4K7-3-SG
IES file
4000 K 70 CRI 11257 lm 105 107.0 W Type III
PRM22-72L-465-4K7-3-SG-HS
IES file
4000 K 70 CRI 6482 lm 61 107.0 W Type III
PRM22-72L-465-4K7-4W
IES file
4000 K 70 CRI 12838 lm 185 107.0 W Type IV Wide
PRM22-72L-465-4K7-4W-CL
IES file
4000 K 70 CRI 11129 lm 104 107.0 W Type IV Wide
PRM22-72L-465-4K7-4W-CL-HS
IES file
4000 K 70 CRI 6241 lm 58 107.0 W Type IV Wide
PRM22-72L-465-4K7-4W-HS
IES file
4000 K 70 CRI 7200 lm 104 107.0 W Type IV Wide
PRM22-72L-465-4K7-4W-SG
IES file
4000 K 70 CRI 11686 lm 109 107.0 W Type IV Wide
PRM22-72L-465-4K7-4W-SG-HS
IES file
4000 K 70 CRI 6554 lm 61 107.0 W Type IV Wide
PRM22-72L-465-4K7-5Q
IES file
4000 K 70 CRI 13379 lm 193 107.0 W Type V Square
PRM22-72L-465-4K7-5Q-CL
IES file
4000 K 70 CRI 11598 lm 108 107.0 W Type V Square
PRM22-72L-465-4K7-5Q-SG
IES file
4000 K 70 CRI 12179 lm 114 107.0 W Type V Square
PRM22-72L-465-4K7-5W
IES file
4000 K 70 CRI 12692 lm 183 107.0 W Type V Wide(Round)
PRM22-72L-465-4K7-5W-CL
IES file
4000 K 70 CRI 11002 lm 103 107.0 W Type V Wide(Round)
PRM22-72L-465-4K7-5W-SG
IES file
4000 K 70 CRI 11553 lm 108 107.0 W Type V Wide(Round)
PRM22-72L-465-5K7-1
IES file
5000 K 70 CRI 14235 lm 133 107.0 W Type I
PRM22-72L-465-5K7-1-CL
IES file
5000 K 70 CRI 12340 lm 115 107.0 W Type I
PRM22-72L-465-5K7-1-CL-HS
IES file
5000 K 70 CRI 7582 lm 71 107.0 W Type I
PRM22-72L-465-5K7-1-HS
IES file
5000 K 70 CRI 8747 lm 126 107.0 W Type I
PRM22-72L-465-5K7-1-SG
IES file
5000 K 70 CRI 12958 lm 121 107.0 W Type I
PRM22-72L-465-5K7-1-SG-HS
IES file
5000 K 70 CRI 7962 lm 74 107.0 W Type I
PRM22-72L-465-5K7-2
IES file
5000 K 70 CRI 13295 lm 191 107.0 W Type II
PRM22-72L-465-5K7-2-CL
IES file
5000 K 70 CRI 11525 lm 108 107.0 W Type II
PRM22-72L-465-5K7-2-CL-HS
IES file
5000 K 70 CRI 6574 lm 61 107.0 W Type II
PRM22-72L-465-5K7-2-HS
IES file
5000 K 70 CRI 7584 lm 109 107.0 W Type II
PRM22-72L-465-5K7-2-SG
IES file
5000 K 70 CRI 12102 lm 113 107.0 W Type II
PRM22-72L-465-5K7-2-SG-HS
IES file
5000 K 70 CRI 6903 lm 65 107.0 W Type II
PRM22-72L-465-5K7-3
IES file
5000 K 70 CRI 12830 lm 185 107.0 W Type III
PRM22-72L-465-5K7-3-CL
IES file
5000 K 70 CRI 11122 lm 104 107.0 W Type III
PRM22-72L-465-5K7-3-CL-HS
IES file
5000 K 70 CRI 6404 lm 60 107.0 W Type III
PRM22-72L-465-5K7-3-HS
IES file
5000 K 70 CRI 7388 lm 106 107.0 W Type III
PRM22-72L-465-5K7-3-SG
IES file
5000 K 70 CRI 11679 lm 109 107.0 W Type III
PRM22-72L-465-5K7-3-SG-HS
IES file
5000 K 70 CRI 6725 lm 63 107.0 W Type III
PRM22-72L-465-5K7-4W
IES file
5000 K 70 CRI 13318 lm 192 107.0 W Type IV Wide
PRM22-72L-465-5K7-4W-CL
IES file
5000 K 70 CRI 11545 lm 108 107.0 W Type IV Wide
PRM22-72L-465-5K7-4W-CL-HS
IES file
5000 K 70 CRI 6475 lm 61 107.0 W Type IV Wide
PRM22-72L-465-5K7-4W-HS
IES file
5000 K 70 CRI 7469 lm 108 107.0 W Type IV Wide
PRM22-72L-465-5K7-4W-SG
IES file
5000 K 70 CRI 12124 lm 113 107.0 W Type IV Wide
PRM22-72L-465-5K7-4W-SG-HS
IES file
5000 K 70 CRI 6799 lm 64 107.0 W Type IV Wide
PRM22-72L-465-5K7-5Q
IES file
5000 K 70 CRI 13880 lm 200 107.0 W Type V Square
PRM22-72L-465-5K7-5Q-CL
IES file
5000 K 70 CRI 12032 lm 112 107.0 W Type V Square
PRM22-72L-465-5K7-5Q-SG
IES file
5000 K 70 CRI 12635 lm 118 107.0 W Type V Square
PRM22-72L-465-5K7-5W
IES file
5000 K 70 CRI 13167 lm 190 107.0 W Type V Wide(Round)
PRM22-72L-465-5K7-5W-CL
IES file
5000 K 70 CRI 11414 lm 107 107.0 W Type V Wide(Round)
PRM22-72L-465-5K7-5W-SG
IES file
5000 K 70 CRI 11986 lm 112 107.0 W Type V Wide(Round)
PRM22-72L-500-3K7-1
IES file
3000 K 70 CRI 14124 lm 122 115.6 W Type I
PRM22-72L-500-3K7-1-CL
IES file
3000 K 70 CRI 12244 lm 106 115.6 W Type I
PRM22-72L-500-3K7-1-CL-HS
IES file
3000 K 70 CRI 7523 lm 65 115.6 W Type I
PRM22-72L-500-3K7-1-HS
IES file
3000 K 70 CRI 8679 lm 75 115.6 W Type I
PRM22-72L-500-3K7-1-SG
IES file
3000 K 70 CRI 12857 lm 111 115.6 W Type I
PRM22-72L-500-3K7-1-SG-HS
IES file
3000 K 70 CRI 7900 lm 68 115.6 W Type I
PRM22-72L-500-3K7-2
IES file
3000 K 70 CRI 13191 lm 114 115.6 W Type II
PRM22-72L-500-3K7-2-CL
IES file
3000 K 70 CRI 11435 lm 99 115.6 W Type II
PRM22-72L-500-3K7-2-CL-HS
IES file
3000 K 70 CRI 6523 lm 56 115.6 W Type II
PRM22-72L-500-3K7-2-HS
IES file
3000 K 70 CRI 7524 lm 65 115.6 W Type II
PRM22-72L-500-3K7-2-SG
IES file
3000 K 70 CRI 12008 lm 104 115.6 W Type II
PRM22-72L-500-3K7-2-SG-HS
IES file
3000 K 70 CRI 6849 lm 59 115.6 W Type II
PRM22-72L-500-3K7-3
IES file
3000 K 70 CRI 12730 lm 110 115.6 W Type III
PRM22-72L-500-3K7-3-CL
IES file
3000 K 70 CRI 11035 lm 95 115.6 W Type III
PRM22-72L-500-3K7-3-CL-HS
IES file
3000 K 70 CRI 6354 lm 55 115.6 W Type III
PRM22-72L-500-3K7-3-HS
IES file
3000 K 70 CRI 7330 lm 63 115.6 W Type III
PRM22-72L-500-3K7-3-SG
IES file
3000 K 70 CRI 11588 lm 100 115.6 W Type III
PRM22-72L-500-3K7-3-SG-HS
IES file
3000 K 70 CRI 6672 lm 58 115.6 W Type III
PRM22-72L-500-3K7-4W
IES file
3000 K 70 CRI 13214 lm 114 115.6 W Type IV Wide
PRM22-72L-500-3K7-4W-CL
IES file
3000 K 70 CRI 11455 lm 99 115.6 W Type IV Wide
PRM22-72L-500-3K7-4W-CL-HS
IES file
3000 K 70 CRI 6424 lm 56 115.6 W Type IV Wide
PRM22-72L-500-3K7-4W-HS
IES file
3000 K 70 CRI 7411 lm 64 115.6 W Type IV Wide
PRM22-72L-500-3K7-4W-SG
IES file
3000 K 70 CRI 12029 lm 104 115.6 W Type IV Wide
PRM22-72L-500-3K7-4W-SG-HS
IES file
3000 K 70 CRI 6746 lm 58 115.6 W Type IV Wide
PRM22-72L-500-3K7-5Q
IES file
3000 K 70 CRI 13772 lm 119 115.6 W Type V Square
PRM22-72L-500-3K7-5Q-CL
IES file
3000 K 70 CRI 11938 lm 103 115.6 W Type V Square
PRM22-72L-500-3K7-5Q-SG
IES file
3000 K 70 CRI 12536 lm 108 115.6 W Type V Square
PRM22-72L-500-3K7-5W
IES file
3000 K 70 CRI 13065 lm 113 115.6 W Type V Wide(Round)
PRM22-72L-500-3K7-5W-CL
IES file
3000 K 70 CRI 11325 lm 98 115.6 W Type V Wide(Round)
PRM22-72L-500-3K7-5W-SG
IES file
3000 K 70 CRI 11892 lm 103 115.6 W Type V Wide(Round)
PRM22-72L-500-4K7-1
IES file
4000 K 70 CRI 14589 lm 126 115.6 W Type I
PRM22-72L-500-4K7-1-CL
IES file
4000 K 70 CRI 12647 lm 109 115.6 W Type I
PRM22-72L-500-4K7-1-CL-HS
IES file
4000 K 70 CRI 7771 lm 67 115.6 W Type I
PRM22-72L-500-4K7-1-HS
IES file
4000 K 70 CRI 8964 lm 78 115.6 W Type I
PRM22-72L-500-4K7-1-SG
IES file
4000 K 70 CRI 13280 lm 115 115.6 W Type I
PRM22-72L-500-4K7-1-SG-HS
IES file
4000 K 70 CRI 8160 lm 71 115.6 W Type I
PRM22-72L-500-4K7-2
IES file
4000 K 70 CRI 13625 lm 118 115.6 W Type II
PRM22-72L-500-4K7-2-CL
IES file
4000 K 70 CRI 11811 lm 102 115.6 W Type II
PRM22-72L-500-4K7-2-CL-HS
IES file
4000 K 70 CRI 6737 lm 58 115.6 W Type II
PRM22-72L-500-4K7-2-HS
IES file
4000 K 70 CRI 7772 lm 67 115.6 W Type II
PRM22-72L-500-4K7-2-SG
IES file
4000 K 70 CRI 12403 lm 107 115.6 W Type II
PRM22-72L-500-4K7-2-SG-HS
IES file
4000 K 70 CRI 7075 lm 61 115.6 W Type II
PRM22-72L-500-4K7-3
IES file
4000 K 70 CRI 13149 lm 114 115.6 W Type III
PRM22-72L-500-4K7-3-CL
IES file
4000 K 70 CRI 11398 lm 99 115.6 W Type III
PRM22-72L-500-4K7-3-CL-HS
IES file
4000 K 70 CRI 6563 lm 57 115.6 W Type III
PRM22-72L-500-4K7-3-HS
IES file
4000 K 70 CRI 7571 lm 66 115.6 W Type III
PRM22-72L-500-4K7-3-SG
IES file
4000 K 70 CRI 11969 lm 104 115.6 W Type III
PRM22-72L-500-4K7-3-SG-HS
IES file
4000 K 70 CRI 6892 lm 60 115.6 W Type III
PRM22-72L-500-4K7-4W
IES file
4000 K 70 CRI 13649 lm 118 115.6 W Type IV Wide
PRM22-72L-500-4K7-4W-CL
IES file
4000 K 70 CRI 11832 lm 102 115.6 W Type IV Wide
PRM22-72L-500-4K7-4W-CL-HS
IES file
4000 K 70 CRI 6636 lm 57 115.6 W Type IV Wide
PRM22-72L-500-4K7-4W-HS
IES file
4000 K 70 CRI 7655 lm 66 115.6 W Type IV Wide
PRM22-72L-500-4K7-4W-SG
IES file
4000 K 70 CRI 12425 lm 107 115.6 W Type IV Wide
PRM22-72L-500-4K7-4W-SG-HS
IES file
4000 K 70 CRI 6968 lm 60 115.6 W Type IV Wide
PRM22-72L-500-4K7-5Q
IES file
4000 K 70 CRI 14225 lm 123 115.6 W Type V Square
PRM22-72L-500-4K7-5Q-CL
IES file
4000 K 70 CRI 12331 lm 107 115.6 W Type V Square
PRM22-72L-500-4K7-5Q-SG
IES file
4000 K 70 CRI 12949 lm 112 115.6 W Type V Square
PRM22-72L-500-4K7-5W
IES file
4000 K 70 CRI 13494 lm 117 115.6 W Type V Wide(Round)
PRM22-72L-500-4K7-5W-CL
IES file
4000 K 70 CRI 11698 lm 101 115.6 W Type V Wide(Round)
PRM22-72L-500-4K7-5W-SG
IES file
4000 K 70 CRI 12284 lm 106 115.6 W Type V Wide(Round)
PRM22-72L-500-5K7-1
IES file
5000 K 70 CRI 15135 lm 131 115.6 W Type I
PRM22-72L-500-5K7-1-CL
IES file
5000 K 70 CRI 13120 lm 113 115.6 W Type I
PRM22-72L-500-5K7-1-CL-HS
IES file
5000 K 70 CRI 8062 lm 70 115.6 W Type I
PRM22-72L-500-5K7-1-HS
IES file
5000 K 70 CRI 9300 lm 80 115.6 W Type I
PRM22-72L-500-5K7-1-SG
IES file
5000 K 70 CRI 13777 lm 119 115.6 W Type I
PRM22-72L-500-5K7-1-SG-HS
IES file
5000 K 70 CRI 8466 lm 73 115.6 W Type I
PRM22-72L-500-5K7-2
IES file
5000 K 70 CRI 14136 lm 122 115.6 W Type II
PRM22-72L-500-5K7-2-CL
IES file
5000 K 70 CRI 12254 lm 106 115.6 W Type II
PRM22-72L-500-5K7-2-CL-HS
IES file
5000 K 70 CRI 6990 lm 60 115.6 W Type II
PRM22-72L-500-5K7-2-HS
IES file
5000 K 70 CRI 8063 lm 70 115.6 W Type II
PRM22-72L-500-5K7-2-SG
IES file
5000 K 70 CRI 12867 lm 111 115.6 W Type II
PRM22-72L-500-5K7-2-SG-HS
IES file
5000 K 70 CRI 7340 lm 63 115.6 W Type II
PRM22-72L-500-5K7-3
IES file
5000 K 70 CRI 13641 lm 118 115.6 W Type III
PRM22-72L-500-5K7-3-CL
IES file
5000 K 70 CRI 11825 lm 102 115.6 W Type III
PRM22-72L-500-5K7-3-CL-HS
IES file
5000 K 70 CRI 6809 lm 59 115.6 W Type III
PRM22-72L-500-5K7-3-HS
IES file
5000 K 70 CRI 7855 lm 68 115.6 W Type III
PRM22-72L-500-5K7-3-SG
IES file
5000 K 70 CRI 12417 lm 107 115.6 W Type III
PRM22-72L-500-5K7-3-SG-HS
IES file
5000 K 70 CRI 7150 lm 62 115.6 W Type III
PRM22-72L-500-5K7-4W
IES file
5000 K 70 CRI 14160 lm 123 115.6 W Type IV Wide
PRM22-72L-500-5K7-4W-CL
IES file
5000 K 70 CRI 12275 lm 106 115.6 W Type IV Wide
PRM22-72L-500-5K7-4W-CL-HS
IES file
5000 K 70 CRI 6884 lm 60 115.6 W Type IV Wide
PRM22-72L-500-5K7-4W-HS
IES file
5000 K 70 CRI 7942 lm 69 115.6 W Type IV Wide
PRM22-72L-500-5K7-4W-SG
IES file
5000 K 70 CRI 12890 lm 112 115.6 W Type IV Wide
PRM22-72L-500-5K7-4W-SG-HS
IES file
5000 K 70 CRI 7229 lm 63 115.6 W Type IV Wide
PRM22-72L-500-5K7-5Q
IES file
5000 K 70 CRI 14758 lm 128 115.6 W Type V Square
PRM22-72L-500-5K7-5Q-CL
IES file
5000 K 70 CRI 12793 lm 111 115.6 W Type V Square
PRM22-72L-500-5K7-5Q-SG
IES file
5000 K 70 CRI 13434 lm 116 115.6 W Type V Square
PRM22-72L-500-5K7-5W
IES file
5000 K 70 CRI 14000 lm 121 115.6 W Type V Wide(Round)
PRM22-72L-500-5K7-5W-CL
IES file
5000 K 70 CRI 12136 lm 105 115.6 W Type V Wide(Round)
PRM22-72L-500-5K7-5W-SG
IES file
5000 K 70 CRI 12744 lm 110 115.6 W Type V Wide(Round)
PRM22-72L-700-3K7-1
IES file
3000 K 70 CRI 18985 lm 119 160.1 W Type I
PRM22-72L-700-3K7-1-CL
IES file
3000 K 70 CRI 16457 lm 103 160.1 W Type I
PRM22-72L-700-3K7-1-CL-HS
IES file
3000 K 70 CRI 10112 lm 63 160.1 W Type I
PRM22-72L-700-3K7-1-HS
IES file
3000 K 70 CRI 11665 lm 73 160.1 W Type I
PRM22-72L-700-3K7-1-SG
IES file
3000 K 70 CRI 17281 lm 108 160.1 W Type I
PRM22-72L-700-3K7-1-SG-HS
IES file
3000 K 70 CRI 10618 lm 66 160.1 W Type I
PRM22-72L-700-3K7-2
IES file
3000 K 70 CRI 17731 lm 111 160.1 W Type II
PRM22-72L-700-3K7-2-CL
IES file
3000 K 70 CRI 15370 lm 96 160.1 W Type II
PRM22-72L-700-3K7-2-CL-HS
IES file
3000 K 70 CRI 8767 lm 55 160.1 W Type II
PRM22-72L-700-3K7-2-HS
IES file
3000 K 70 CRI 10114 lm 63 160.1 W Type II
PRM22-72L-700-3K7-2-SG
IES file
3000 K 70 CRI 16140 lm 101 160.1 W Type II
PRM22-72L-700-3K7-2-SG-HS
IES file
3000 K 70 CRI 9206 lm 58 160.1 W Type II
PRM22-72L-700-3K7-3
IES file
3000 K 70 CRI 17110 lm 107 160.1 W Type III
PRM22-72L-700-3K7-3-CL
IES file
3000 K 70 CRI 14832 lm 93 160.1 W Type III
PRM22-72L-700-3K7-3-CL-HS
IES file
3000 K 70 CRI 8541 lm 53 160.1 W Type III
PRM22-72L-700-3K7-3-HS
IES file
3000 K 70 CRI 9852 lm 62 160.1 W Type III
PRM22-72L-700-3K7-3-SG
IES file
3000 K 70 CRI 15575 lm 97 160.1 W Type III
PRM22-72L-700-3K7-3-SG-HS
IES file
3000 K 70 CRI 8968 lm 56 160.1 W Type III
PRM22-72L-700-3K7-4W
IES file
3000 K 70 CRI 17762 lm 111 160.1 W Type IV Wide
PRM22-72L-700-3K7-4W-CL
IES file
3000 K 70 CRI 15397 lm 96 160.1 W Type IV Wide
PRM22-72L-700-3K7-4W-CL-HS
IES file
3000 K 70 CRI 8635 lm 54 160.1 W Type IV Wide
PRM22-72L-700-3K7-4W-HS
IES file
3000 K 70 CRI 9961 lm 62 160.1 W Type IV Wide
PRM22-72L-700-3K7-4W-SG
IES file
3000 K 70 CRI 16168 lm 101 160.1 W Type IV Wide
PRM22-72L-700-3K7-4W-SG-HS
IES file
3000 K 70 CRI 9068 lm 57 160.1 W Type IV Wide
PRM22-72L-700-3K7-5Q
IES file
3000 K 70 CRI 18511 lm 116 160.1 W Type V Square
PRM22-72L-700-3K7-5Q-CL
IES file
3000 K 70 CRI 16047 lm 100 160.1 W Type V Square
PRM22-72L-700-3K7-5Q-SG
IES file
3000 K 70 CRI 16850 lm 105 160.1 W Type V Square
PRM22-72L-700-3K7-5W
IES file
3000 K 70 CRI 17560 lm 110 160.1 W Type V Wide(Round)
PRM22-72L-700-3K7-5W-CL
IES file
3000 K 70 CRI 15222 lm 95 160.1 W Type V Wide(Round)
PRM22-72L-700-3K7-5W-SG
IES file
3000 K 70 CRI 15985 lm 100 160.1 W Type V Wide(Round)
PRM22-72L-700-4K7-1
IES file
4000 K 70 CRI 19609 lm 123 160.1 W Type I
PRM22-72L-700-4K7-1-CL
IES file
4000 K 70 CRI 16998 lm 106 160.1 W Type I
PRM22-72L-700-4K7-1-CL-HS
IES file
4000 K 70 CRI 10445 lm 65 160.1 W Type I
PRM22-72L-700-4K7-1-HS
IES file
4000 K 70 CRI 12049 lm 75 160.1 W Type I
PRM22-72L-700-4K7-1-SG
IES file
4000 K 70 CRI 17850 lm 112 160.1 W Type I
PRM22-72L-700-4K7-1-SG-HS
IES file
4000 K 70 CRI 10968 lm 69 160.1 W Type I
PRM22-72L-700-4K7-2
IES file
4000 K 70 CRI 18314 lm 114 160.1 W Type II
PRM22-72L-700-4K7-2-CL
IES file
4000 K 70 CRI 15876 lm 99 160.1 W Type II
PRM22-72L-700-4K7-2-CL-HS
IES file
4000 K 70 CRI 9056 lm 57 160.1 W Type II
PRM22-72L-700-4K7-2-HS
IES file
4000 K 70 CRI 10446 lm 65 160.1 W Type II
PRM22-72L-700-4K7-2-SG
IES file
4000 K 70 CRI 16671 lm 104 160.1 W Type II
PRM22-72L-700-4K7-2-SG-HS
IES file
4000 K 70 CRI 9509 lm 59 160.1 W Type II
PRM22-72L-700-4K7-3
IES file
4000 K 70 CRI 17673 lm 110 160.1 W Type III
PRM22-72L-700-4K7-3-CL
IES file
4000 K 70 CRI 15320 lm 96 160.1 W Type III
PRM22-72L-700-4K7-3-CL-HS
IES file
4000 K 70 CRI 8822 lm 55 160.1 W Type III
PRM22-72L-700-4K7-3-HS
IES file
4000 K 70 CRI 10177 lm 64 160.1 W Type III
PRM22-72L-700-4K7-3-SG
IES file
4000 K 70 CRI 16087 lm 101 160.1 W Type III
PRM22-72L-700-4K7-3-SG-HS
IES file
4000 K 70 CRI 9264 lm 58 160.1 W Type III
PRM22-72L-700-4K7-4W
IES file
4000 K 70 CRI 18346 lm 115 160.1 W Type IV Wide
PRM22-72L-700-4K7-4W-CL
IES file
4000 K 70 CRI 15903 lm 99 160.1 W Type IV Wide
PRM22-72L-700-4K7-4W-CL-HS
IES file
4000 K 70 CRI 8919 lm 56 160.1 W Type IV Wide
PRM22-72L-700-4K7-4W-HS
IES file
4000 K 70 CRI 10289 lm 64 160.1 W Type IV Wide
PRM22-72L-700-4K7-4W-SG
IES file
4000 K 70 CRI 16700 lm 104 160.1 W Type IV Wide
PRM22-72L-700-4K7-4W-SG-HS
IES file
4000 K 70 CRI 9366 lm 59 160.1 W Type IV Wide
PRM22-72L-700-4K7-5Q
IES file
4000 K 70 CRI 19120 lm 119 160.1 W Type V Square
PRM22-72L-700-4K7-5Q-CL
IES file
4000 K 70 CRI 16574 lm 104 160.1 W Type V Square
PRM22-72L-700-4K7-5Q-SG
IES file
4000 K 70 CRI 17405 lm 109 160.1 W Type V Square
PRM22-72L-700-4K7-5W
IES file
4000 K 70 CRI 18138 lm 113 160.1 W Type V Wide(Round)
PRM22-72L-700-4K7-5W-CL
IES file
4000 K 70 CRI 15723 lm 98 160.1 W Type V Wide(Round)
PRM22-72L-700-4K7-5W-SG
IES file
4000 K 70 CRI 16511 lm 103 160.1 W Type V Wide(Round)
PRM22-72L-700-5K7-1
IES file
5000 K 70 CRI 20343 lm 127 160.1 W Type I
PRM22-72L-700-5K7-1-CL
IES file
5000 K 70 CRI 17635 lm 110 160.1 W Type I
PRM22-72L-700-5K7-1-CL-HS
IES file
5000 K 70 CRI 10836 lm 68 160.1 W Type I
PRM22-72L-700-5K7-1-HS
IES file
5000 K 70 CRI 12500 lm 78 160.1 W Type I
PRM22-72L-700-5K7-1-SG
IES file
5000 K 70 CRI 18518 lm 116 160.1 W Type I
PRM22-72L-700-5K7-1-SG-HS
IES file
5000 K 70 CRI 11379 lm 71 160.1 W Type I
PRM22-72L-700-5K7-2
IES file
5000 K 70 CRI 19000 lm 119 160.1 W Type II
PRM22-72L-700-5K7-2-CL
IES file
5000 K 70 CRI 16470 lm 103 160.1 W Type II
PRM22-72L-700-5K7-2-CL-HS
IES file
5000 K 70 CRI 9395 lm 59 160.1 W Type II
PRM22-72L-700-5K7-2-HS
IES file
5000 K 70 CRI 10838 lm 68 160.1 W Type II
PRM22-72L-700-5K7-2-SG
IES file
5000 K 70 CRI 17295 lm 108 160.1 W Type II
PRM22-72L-700-5K7-2-SG-HS
IES file
5000 K 70 CRI 9865 lm 62 160.1 W Type II
PRM22-72L-700-5K7-3
IES file
5000 K 70 CRI 18335 lm 115 160.1 W Type III
PRM22-72L-700-5K7-3-CL
IES file
5000 K 70 CRI 15894 lm 99 160.1 W Type III
PRM22-72L-700-5K7-3-CL-HS
IES file
5000 K 70 CRI 9152 lm 57 160.1 W Type III
PRM22-72L-700-5K7-3-HS
IES file
5000 K 70 CRI 10558 lm 66 160.1 W Type III
PRM22-72L-700-5K7-3-SG
IES file
5000 K 70 CRI 16690 lm 105 160.1 W Type III
PRM22-72L-700-5K7-3-SG-HS
IES file
5000 K 70 CRI 9610 lm 60 160.1 W Type III
PRM22-72L-700-5K7-4W
IES file
5000 K 70 CRI 19033 lm 119 160.1 W Type IV Wide
PRM22-72L-700-5K7-4W-CL
IES file
5000 K 70 CRI 16499 lm 103 160.1 W Type IV Wide
PRM22-72L-700-5K7-4W-CL-HS
IES file
5000 K 70 CRI 9253 lm 58 160.1 W Type IV Wide
PRM22-72L-700-5K7-4W-HS
IES file
5000 K 70 CRI 10674 lm 67 160.1 W Type IV Wide
PRM22-72L-700-5K7-4W-SG
IES file
5000 K 70 CRI 17325 lm 108 160.1 W Type IV Wide
PRM22-72L-700-5K7-4W-SG-HS
IES file
5000 K 70 CRI 9717 lm 61 160.1 W Type IV Wide
PRM22-72L-700-5K7-5Q
IES file
5000 K 70 CRI 19836 lm 124 160.1 W Type V Square
PRM22-72L-700-5K7-5Q-CL
IES file
5000 K 70 CRI 17195 lm 107 160.1 W Type V Square
PRM22-72L-700-5K7-5Q-SG
IES file
5000 K 70 CRI 18056 lm 113 160.1 W Type V Square
PRM22-72L-700-5K7-5W
IES file
5000 K 70 CRI 18817 lm 118 160.1 W Type V Wide(Round)
PRM22-72L-700-5K7-5W-CL
IES file
5000 K 70 CRI 16312 lm 102 160.1 W Type V Wide(Round)
PRM22-72L-700-5K7-5W-SG
IES file
5000 K 70 CRI 17129 lm 107 160.1 W Type V Wide(Round)