-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Promenade PRMD
by Architectural Area Lighting
Collection Name: Promenade
Promenade PRMD
by Architectural Area Lighting
Collection Name: Promenade
The Promenade series of luminaires are designed to bring a balance of traditional design themes with modern lighting performance to fit perfectly in large sites such as shopping centers, healthcare facilities, or educational facilities, looking to achieve or preserve a traditional/heritage look. Promenade featuring AAL's Stike Optics technology, is the answer to performance and aesthetics in period style fixtures.
- Reliable, uniform, glare free illumination
- Types II, III, IV, V and custom distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- 15 standard colors
Product Details
General
Ambient Temp. Range | -30 to 25 °C °C |
Application | Pedestrian Walkway Applications |
Color |
|
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumens | 5800-18,500 |
Material - Housing | Aluninium |
Mounting Type |
|
Style |
|
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Lumens Per Watt | 95 - 142 |
Wattage | 50 - 159 W |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | No |
Industry Standard(s) | cUL |
Resources/Downloads
Installation/Instruction Manual (IOM)
BIM
Customer Use Drawings
Color Charts
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PRMD2-72L-225-3K7-1
IES file |
3000 K | 70 CRI | 6643 lm | 133 | 50 W | Type I |
![]() |
PRMD2-72L-225-3K7-1-FTG
IES file |
3000 K | 70 CRI | 5768 lm | 115 | 50 W | Type I |
![]() |
PRMD2-72L-225-3K7-1-FTG-HS
IES file |
3000 K | 70 CRI | 3416 lm | 68 | 50 W | Type I |
![]() |
PRMD2-72L-225-3K7-1-HS
IES file |
3000 K | 70 CRI | 3935 lm | 79 | 50 W | Type I |
![]() |
PRMD2-72L-225-3K7-2
IES file |
3000 K | 70 CRI | 6097 lm | 122 | 50 W | Type II |
![]() |
PRMD2-72L-225-3K7-2-FTG
IES file |
3000 K | 70 CRI | 5293 lm | 106 | 50 W | Type II |
![]() |
PRMD2-72L-225-3K7-2-FTG-HS
IES file |
3000 K | 70 CRI | 2723 lm | 54 | 50 W | Type II |
![]() |
PRMD2-72L-225-3K7-2-HS
IES file |
3000 K | 70 CRI | 3134 lm | 63 | 50 W | Type II |
![]() |
PRMD2-72L-225-3K7-3
IES file |
3000 K | 70 CRI | 6017 lm | 120 | 50 W | Type III |
![]() |
PRMD2-72L-225-3K7-3-DL
IES file |
3000 K | 70 CRI | 5186 lm | 104 | 50 W | Type III |
![]() |
PRMD2-72L-225-3K7-3-FTG
IES file |
3000 K | 70 CRI | 5220 lm | 104 | 50 W | Type III |
![]() |
PRMD2-72L-225-3K7-3-FTG-HS
IES file |
3000 K | 70 CRI | 2674 lm | 53 | 50 W | Type III |
![]() |
PRMD2-72L-225-3K7-3-HS
IES file |
3000 K | 70 CRI | 3079 lm | 62 | 50 W | Type III |
![]() |
PRMD2-72L-225-3K7-4W
IES file |
3000 K | 70 CRI | 5939 lm | 119 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-3K7-4W-FTG
IES file |
3000 K | 70 CRI | 5149 lm | 103 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-3K7-4W-FTG-HS
IES file |
3000 K | 70 CRI | 2445 lm | 49 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-3K7-4W-HS
IES file |
3000 K | 70 CRI | 2816 lm | 56 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-3K7-5Q
IES file |
3000 K | 70 CRI | 6383 lm | 128 | 50 W | Type V Square |
![]() |
PRMD2-72L-225-3K7-5Q-FTG
IES file |
3000 K | 70 CRI | 5538 lm | 111 | 50 W | Type V Square |
![]() |
PRMD2-72L-225-3K7-5W
IES file |
3000 K | 70 CRI | 5813 lm | 116 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-3K7-5W-DL
IES file |
3000 K | 70 CRI | 5011 lm | 100 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-3K7-5W-FTG
IES file |
3000 K | 70 CRI | 5041 lm | 101 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-4K7-1
IES file |
4000 K | 70 CRI | 6861 lm | 137 | 50 W | Type I |
![]() |
PRMD2-72L-225-4K7-1-FTG
IES file |
4000 K | 70 CRI | 5957 lm | 119 | 50 W | Type I |
![]() |
PRMD2-72L-225-4K7-1-FTG-HS
IES file |
4000 K | 70 CRI | 3529 lm | 71 | 50 W | Type I |
![]() |
PRMD2-72L-225-4K7-1-HS
IES file |
4000 K | 70 CRI | 4064 lm | 81 | 50 W | Type I |
![]() |
PRMD2-72L-225-4K7-2
IES file |
4000 K | 70 CRI | 6298 lm | 126 | 50 W | Type II |
![]() |
PRMD2-72L-225-4K7-2-FTG
IES file |
4000 K | 70 CRI | 5468 lm | 109 | 50 W | Type II |
![]() |
PRMD2-72L-225-4K7-2-FTG-HS
IES file |
4000 K | 70 CRI | 2812 lm | 56 | 50 W | Type II |
![]() |
PRMD2-72L-225-4K7-2-HS
IES file |
4000 K | 70 CRI | 3238 lm | 65 | 50 W | Type II |
![]() |
PRMD2-72L-225-4K7-3
IES file |
4000 K | 70 CRI | 6215 lm | 124 | 50 W | Type III |
![]() |
PRMD2-72L-225-4K7-3-DL
IES file |
4000 K | 70 CRI | 5357 lm | 107 | 50 W | Type III |
![]() |
PRMD2-72L-225-4K7-3-FTG
IES file |
4000 K | 70 CRI | 5392 lm | 108 | 50 W | Type III |
![]() |
PRMD2-72L-225-4K7-3-FTG-HS
IES file |
4000 K | 70 CRI | 2761 lm | 55 | 50 W | Type III |
![]() |
PRMD2-72L-225-4K7-3-HS
IES file |
4000 K | 70 CRI | 3180 lm | 64 | 50 W | Type III |
![]() |
PRMD2-72L-225-4K7-4W
IES file |
4000 K | 70 CRI | 6134 lm | 123 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-4K7-4W-FTG
IES file |
4000 K | 70 CRI | 5318 lm | 106 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-4K7-4W-FTG-HS
IES file |
4000 K | 70 CRI | 2526 lm | 51 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-4K7-4W-HS
IES file |
4000 K | 70 CRI | 2909 lm | 58 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-4K7-5Q
IES file |
4000 K | 70 CRI | 6594 lm | 132 | 50 W | Type V Square |
![]() |
PRMD2-72L-225-4K7-5Q-FTG
IES file |
4000 K | 70 CRI | 5720 lm | 114 | 50 W | Type V Square |
![]() |
PRMD2-72L-225-4K7-5W
IES file |
4000 K | 70 CRI | 6004 lm | 120 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-4K7-5W-DL
IES file |
4000 K | 70 CRI | 5176 lm | 104 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-4K7-5W-FTG
IES file |
4000 K | 70 CRI | 5207 lm | 104 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-5K7-1
IES file |
5000 K | 70 CRI | 7118 lm | 142 | 50 W | Type I |
![]() |
PRMD2-72L-225-5K7-1-FTG
IES file |
5000 K | 70 CRI | 6181 lm | 124 | 50 W | Type I |
![]() |
PRMD2-72L-225-5K7-1-FTG-HS
IES file |
5000 K | 70 CRI | 3660 lm | 73 | 50 W | Type I |
![]() |
PRMD2-72L-225-5K7-1-HS
IES file |
5000 K | 70 CRI | 4216 lm | 84 | 50 W | Type I |
![]() |
PRMD2-72L-225-5K7-2
IES file |
5000 K | 70 CRI | 6534 lm | 131 | 50 W | Type II |
![]() |
PRMD2-72L-225-5K7-2-FTG
IES file |
5000 K | 70 CRI | 5673 lm | 113 | 50 W | Type II |
![]() |
PRMD2-72L-225-5K7-2-FTG-HS
IES file |
5000 K | 70 CRI | 2917 lm | 58 | 50 W | Type II |
![]() |
PRMD2-72L-225-5K7-2-HS
IES file |
5000 K | 70 CRI | 3359 lm | 67 | 50 W | Type II |
![]() |
PRMD2-72L-225-5K7-3
IES file |
5000 K | 70 CRI | 6448 lm | 129 | 50 W | Type III |
![]() |
PRMD2-72L-225-5K7-3-DL
IES file |
5000 K | 70 CRI | 5558 lm | 111 | 50 W | Type III |
![]() |
PRMD2-72L-225-5K7-3-FTG
IES file |
5000 K | 70 CRI | 5593 lm | 112 | 50 W | Type III |
![]() |
PRMD2-72L-225-5K7-3-FTG-HS
IES file |
5000 K | 70 CRI | 2865 lm | 57 | 50 W | Type III |
![]() |
PRMD2-72L-225-5K7-3-HS
IES file |
5000 K | 70 CRI | 3299 lm | 66 | 50 W | Type III |
![]() |
PRMD2-72L-225-5K7-4W
IES file |
5000 K | 70 CRI | 6364 lm | 127 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-5K7-4W-FTG
IES file |
5000 K | 70 CRI | 5517 lm | 110 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-5K7-4W-FTG-HS
IES file |
5000 K | 70 CRI | 2620 lm | 52 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-5K7-4W-HS
IES file |
5000 K | 70 CRI | 3018 lm | 60 | 50 W | Type IV Wide |
![]() |
PRMD2-72L-225-5K7-5Q
IES file |
5000 K | 70 CRI | 6840 lm | 137 | 50 W | Type V Square |
![]() |
PRMD2-72L-225-5K7-5Q-FTG
IES file |
5000 K | 70 CRI | 5934 lm | 119 | 50 W | Type V Square |
![]() |
PRMD2-72L-225-5K7-5W
IES file |
5000 K | 70 CRI | 6229 lm | 125 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-5K7-5W-DL
IES file |
5000 K | 70 CRI | 5368 lm | 107 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-225-5K7-5W-FTG
IES file |
5000 K | 70 CRI | 5402 lm | 108 | 50 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-3K7-1
IES file |
3000 K | 70 CRI | 9447 lm | 125 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-3K7-1-FTG
IES file |
3000 K | 70 CRI | 8203 lm | 109 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-3K7-1-FTG-HS
IES file |
3000 K | 70 CRI | 4858 lm | 64 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-3K7-1-HS
IES file |
3000 K | 70 CRI | 5595 lm | 74 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-3K7-2
IES file |
3000 K | 70 CRI | 8671 lm | 115 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-3K7-2-FTG
IES file |
3000 K | 70 CRI | 7527 lm | 100 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-3K7-2-FTG-HS
IES file |
3000 K | 70 CRI | 3872 lm | 51 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-3K7-2-HS
IES file |
3000 K | 70 CRI | 4458 lm | 59 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-3K7-3
IES file |
3000 K | 70 CRI | 8557 lm | 113 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-3K7-3-DL
IES file |
3000 K | 70 CRI | 7376 lm | 98 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-3K7-3-FTG
IES file |
3000 K | 70 CRI | 7674 lm | 102 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-3K7-3-FTG-HS
IES file |
3000 K | 70 CRI | 3802 lm | 50 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-3K7-3-HS
IES file |
3000 K | 70 CRI | 4379 lm | 58 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-3K7-4W
IES file |
3000 K | 70 CRI | 8445 lm | 112 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-3K7-4W-FTG
IES file |
3000 K | 70 CRI | 7322 lm | 97 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-3K7-4W-FTG-HS
IES file |
3000 K | 70 CRI | 3478 lm | 46 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-3K7-4W-HS
IES file |
3000 K | 70 CRI | 4005 lm | 53 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-3K7-5Q
IES file |
3000 K | 70 CRI | 9077 lm | 120 | 75.5 W | Type V Square |
![]() |
PRMD2-72L-335-3K7-5Q-FTG
IES file |
3000 K | 70 CRI | 7876 lm | 104 | 75.5 W | Type V Square |
![]() |
PRMD2-72L-335-3K7-5W
IES file |
3000 K | 70 CRI | 8266 lm | 109 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-3K7-5W-DL
IES file |
3000 K | 70 CRI | 7124 lm | 94 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-3K7-5W-FTG
IES file |
3000 K | 70 CRI | 7169 lm | 95 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-4K7-1
IES file |
4000 K | 70 CRI | 9758 lm | 129 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-4K7-1-FTG
IES file |
4000 K | 70 CRI | 8472 lm | 112 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-4K7-1-FTG-HS
IES file |
4000 K | 70 CRI | 5018 lm | 66 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-4K7-1-HS
IES file |
4000 K | 70 CRI | 5780 lm | 77 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-4K7-2
IES file |
4000 K | 70 CRI | 8957 lm | 119 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-4K7-2-FTG
IES file |
4000 K | 70 CRI | 7775 lm | 103 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-4K7-2-FTG-HS
IES file |
4000 K | 70 CRI | 3999 lm | 53 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-4K7-2-HS
IES file |
4000 K | 70 CRI | 4605 lm | 61 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-4K7-3
IES file |
4000 K | 70 CRI | 8839 lm | 117 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-4K7-3-DL
IES file |
4000 K | 70 CRI | 7618 lm | 101 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-4K7-3-FTG
IES file |
4000 K | 70 CRI | 7928 lm | 105 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-4K7-3-FTG-HS
IES file |
4000 K | 70 CRI | 3927 lm | 52 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-4K7-3-HS
IES file |
4000 K | 70 CRI | 4523 lm | 60 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-4K7-4W
IES file |
4000 K | 70 CRI | 8723 lm | 116 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-4K7-4W-FTG
IES file |
4000 K | 70 CRI | 7563 lm | 100 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-4K7-4W-FTG-HS
IES file |
4000 K | 70 CRI | 3592 lm | 48 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-4K7-4W-HS
IES file |
4000 K | 70 CRI | 4137 lm | 55 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-4K7-5Q
IES file |
4000 K | 70 CRI | 9377 lm | 124 | 75.5 W | Type V Square |
![]() |
PRMD2-72L-335-4K7-5Q-FTG
IES file |
4000 K | 70 CRI | 8135 lm | 108 | 75.5 W | Type V Square |
![]() |
PRMD2-72L-335-4K7-5W
IES file |
4000 K | 70 CRI | 8538 lm | 113 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-4K7-5W-DL
IES file |
4000 K | 70 CRI | 7359 lm | 97 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-4K7-5W-FTG
IES file |
4000 K | 70 CRI | 7405 lm | 98 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-5K7-1
IES file |
5000 K | 70 CRI | 10123 lm | 133 | 75.91 W | Type I |
![]() |
PRMD2-72L-335-5K7-1-FTG
IES file |
5000 K | 70 CRI | 8790 lm | 116 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-5K7-1-FTG-HS
IES file |
5000 K | 70 CRI | 5206 lm | 69 | 75.5 W | Type I |
![]() |
PRMD2-72L-335-5K7-1-HS
IES file |
5000 K | 70 CRI | 5996 lm | 79 | 75.52 W | Type I |
![]() |
PRMD2-72L-335-5K7-2
IES file |
5000 K | 70 CRI | 9292 lm | 122 | 75.94 W | Type II |
![]() |
PRMD2-72L-335-5K7-2-FTG
IES file |
5000 K | 70 CRI | 8067 lm | 107 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-5K7-2-FTG-HS
IES file |
5000 K | 70 CRI | 4149 lm | 55 | 75.5 W | Type II |
![]() |
PRMD2-72L-335-5K7-2-HS
IES file |
5000 K | 70 CRI | 4777 lm | 63 | 75.51 W | Type II |
![]() |
PRMD2-72L-335-5K7-3
IES file |
5000 K | 70 CRI | 9170 lm | 121 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-5K7-3-DL
IES file |
5000 K | 70 CRI | 7904 lm | 105 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-5K7-3-FTG
IES file |
5000 K | 70 CRI | 8224 lm | 109 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-5K7-3-FTG-HS
IES file |
5000 K | 70 CRI | 4075 lm | 54 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-5K7-3-HS
IES file |
5000 K | 70 CRI | 4692 lm | 62 | 75.5 W | Type III |
![]() |
PRMD2-72L-335-5K7-4W
IES file |
5000 K | 70 CRI | 9050 lm | 120 | 75.29 W | Type IV Wide |
![]() |
PRMD2-72L-335-5K7-4W-FTG
IES file |
5000 K | 70 CRI | 7846 lm | 104 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-5K7-4W-FTG-HS
IES file |
5000 K | 70 CRI | 3727 lm | 49 | 75.5 W | Type IV Wide |
![]() |
PRMD2-72L-335-5K7-4W-HS
IES file |
5000 K | 70 CRI | 4292 lm | 57 | 74.86 W | Type IV Wide |
![]() |
PRMD2-72L-335-5K7-5Q
IES file |
5000 K | 70 CRI | 9728 lm | 129 | 75.27 W | Type V Square |
![]() |
PRMD2-72L-335-5K7-5Q-FTG
IES file |
5000 K | 70 CRI | 8439 lm | 112 | 75.5 W | Type V Square |
![]() |
PRMD2-72L-335-5K7-5W
IES file |
5000 K | 70 CRI | 8858 lm | 118 | 75.35 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-5K7-5W-DL
IES file |
5000 K | 70 CRI | 7636 lm | 101 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-335-5K7-5W-FTG
IES file |
5000 K | 70 CRI | 7683 lm | 102 | 75.5 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-3K7-1
IES file |
3000 K | 70 CRI | 9649 lm | 124 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-3K7-1-FTG
IES file |
3000 K | 70 CRI | 8378 lm | 108 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-3K7-1-FTG-HS
IES file |
3000 K | 70 CRI | 4962 lm | 64 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-3K7-1-HS
IES file |
3000 K | 70 CRI | 5715 lm | 73 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-3K7-2
IES file |
3000 K | 70 CRI | 8857 lm | 114 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-3K7-2-FTG
IES file |
3000 K | 70 CRI | 7689 lm | 99 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-3K7-2-FTG-HS
IES file |
3000 K | 70 CRI | 3955 lm | 51 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-3K7-2-HS
IES file |
3000 K | 70 CRI | 4553 lm | 59 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-3K7-3
IES file |
3000 K | 70 CRI | 8740 lm | 112 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-3K7-3-DL
IES file |
3000 K | 70 CRI | 7533 lm | 97 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-3K7-3-FTG
IES file |
3000 K | 70 CRI | 7582 lm | 97 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-3K7-3-FTG-HS
IES file |
3000 K | 70 CRI | 3883 lm | 50 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-3K7-3-HS
IES file |
3000 K | 70 CRI | 4472 lm | 57 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-3K7-4W
IES file |
3000 K | 70 CRI | 8626 lm | 111 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-3K7-4W-FTG
IES file |
3000 K | 70 CRI | 7478 lm | 96 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-3K7-4W-FTG-HS
IES file |
3000 K | 70 CRI | 3552 lm | 46 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-3K7-4W-HS
IES file |
3000 K | 70 CRI | 4091 lm | 53 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-3K7-5Q
IES file |
3000 K | 70 CRI | 9271 lm | 119 | 77.8 W | Type V Square |
![]() |
PRMD2-72L-345-3K7-5Q-FTG
IES file |
3000 K | 70 CRI | 8044 lm | 103 | 77.8 W | Type V Square |
![]() |
PRMD2-72L-345-3K7-5W
IES file |
3000 K | 70 CRI | 8443 lm | 109 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-3K7-5W-DL
IES file |
3000 K | 70 CRI | 7277 lm | 94 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-3K7-5W-FTG
IES file |
3000 K | 70 CRI | 7323 lm | 94 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-4K7-1
IES file |
4000 K | 70 CRI | 9966 lm | 128 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-4K7-1-FTG
IES file |
4000 K | 70 CRI | 8654 lm | 111 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-4K7-1-FTG-HS
IES file |
4000 K | 70 CRI | 5125 lm | 66 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-4K7-1-HS
IES file |
4000 K | 70 CRI | 5903 lm | 76 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-4K7-2
IES file |
4000 K | 70 CRI | 9148 lm | 118 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-4K7-2-FTG
IES file |
4000 K | 70 CRI | 7942 lm | 102 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-4K7-2-FTG-HS
IES file |
4000 K | 70 CRI | 4085 lm | 53 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-4K7-2-HS
IES file |
4000 K | 70 CRI | 4703 lm | 60 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-4K7-3
IES file |
4000 K | 70 CRI | 9028 lm | 116 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-4K7-3-DL
IES file |
4000 K | 70 CRI | 7781 lm | 100 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-4K7-3-FTG
IES file |
4000 K | 70 CRI | 7831 lm | 101 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-4K7-3-FTG-HS
IES file |
4000 K | 70 CRI | 4011 lm | 52 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-4K7-3-HS
IES file |
4000 K | 70 CRI | 4620 lm | 59 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-4K7-4W
IES file |
4000 K | 70 CRI | 8910 lm | 115 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-4K7-4W-FTG
IES file |
4000 K | 70 CRI | 7725 lm | 99 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-4K7-4W-FTG-HS
IES file |
4000 K | 70 CRI | 3669 lm | 47 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-4K7-4W-HS
IES file |
4000 K | 70 CRI | 4225 lm | 54 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-4K7-5Q
IES file |
4000 K | 70 CRI | 9577 lm | 123 | 77.8 W | Type V Square |
![]() |
PRMD2-72L-345-4K7-5Q-FTG
IES file |
4000 K | 70 CRI | 8309 lm | 107 | 77.8 W | Type V Square |
![]() |
PRMD2-72L-345-4K7-5W
IES file |
4000 K | 70 CRI | 8721 lm | 112 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-4K7-5W-DL
IES file |
4000 K | 70 CRI | 7517 lm | 97 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-4K7-5W-FTG
IES file |
4000 K | 70 CRI | 7564 lm | 97 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-5K7-1
IES file |
5000 K | 70 CRI | 10339 lm | 133 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-5K7-1-FTG
IES file |
5000 K | 70 CRI | 8978 lm | 115 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-5K7-1-FTG-HS
IES file |
5000 K | 70 CRI | 5318 lm | 68 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-5K7-1-HS
IES file |
5000 K | 70 CRI | 6124 lm | 79 | 77.8 W | Type I |
![]() |
PRMD2-72L-345-5K7-2
IES file |
5000 K | 70 CRI | 9491 lm | 122 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-5K7-2-FTG
IES file |
5000 K | 70 CRI | 8239 lm | 106 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-5K7-2-FTG-HS
IES file |
5000 K | 70 CRI | 4238 lm | 54 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-5K7-2-HS
IES file |
5000 K | 70 CRI | 4879 lm | 63 | 77.8 W | Type II |
![]() |
PRMD2-72L-345-5K7-3
IES file |
5000 K | 70 CRI | 9366 lm | 120 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-5K7-3-DL
IES file |
5000 K | 70 CRI | 8073 lm | 104 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-5K7-3-FTG
IES file |
5000 K | 70 CRI | 8125 lm | 104 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-5K7-3-FTG-HS
IES file |
5000 K | 70 CRI | 4162 lm | 53 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-5K7-3-HS
IES file |
5000 K | 70 CRI | 4792 lm | 62 | 77.8 W | Type III |
![]() |
PRMD2-72L-345-5K7-4W
IES file |
5000 K | 70 CRI | 9243 lm | 119 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-5K7-4W-FTG
IES file |
5000 K | 70 CRI | 8014 lm | 103 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-5K7-4W-FTG-HS
IES file |
5000 K | 70 CRI | 3806 lm | 49 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-5K7-4W-HS
IES file |
5000 K | 70 CRI | 4384 lm | 56 | 77.8 W | Type IV Wide |
![]() |
PRMD2-72L-345-5K7-5Q
IES file |
5000 K | 70 CRI | 9936 lm | 128 | 77.8 W | Type V Square |
![]() |
PRMD2-72L-345-5K7-5Q-FTG
IES file |
5000 K | 70 CRI | 8620 lm | 111 | 77.8 W | Type V Square |
![]() |
PRMD2-72L-345-5K7-5W
IES file |
5000 K | 70 CRI | 9047 lm | 116 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-5K7-5W-DL
IES file |
5000 K | 70 CRI | 7799 lm | 100 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-345-5K7-5W-FTG
IES file |
5000 K | 70 CRI | 7847 lm | 101 | 77.8 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-3K7-1
IES file |
3000 K | 70 CRI | 13319 lm | 116 | 115 W | Type I |
![]() |
PRMD2-72L-500-3K7-1-FTG
IES file |
3000 K | 70 CRI | 11566 lm | 101 | 115 W | Type I |
![]() |
PRMD2-72L-500-3K7-1-FTG-HS
IES file |
3000 K | 70 CRI | 6850 lm | 60 | 115 W | Type I |
![]() |
PRMD2-72L-500-3K7-1-HS
IES file |
3000 K | 70 CRI | 7890 lm | 69 | 115 W | Type I |
![]() |
PRMD2-72L-500-3K7-2
IES file |
3000 K | 70 CRI | 12227 lm | 106 | 115 W | Type II |
![]() |
PRMD2-72L-500-3K7-2-FTG
IES file |
3000 K | 70 CRI | 10615 lm | 92 | 115 W | Type II |
![]() |
PRMD2-72L-500-3K7-2-FTG-HS
IES file |
3000 K | 70 CRI | 5459 lm | 47 | 115 W | Type II |
![]() |
PRMD2-72L-500-3K7-2-HS
IES file |
3000 K | 70 CRI | 6285 lm | 55 | 115 W | Type II |
![]() |
PRMD2-72L-500-3K7-3
IES file |
3000 K | 70 CRI | 12066 lm | 105 | 115 W | Type III |
![]() |
PRMD2-72L-500-3K7-3-DL
IES file |
3000 K | 70 CRI | 10400 lm | 90 | 115 W | Type III |
![]() |
PRMD2-72L-500-3K7-3-FTG
IES file |
3000 K | 70 CRI | 10822 lm | 94 | 115 W | Type III |
![]() |
PRMD2-72L-500-3K7-3-FTG-HS
IES file |
3000 K | 70 CRI | 5361 lm | 47 | 115 W | Type III |
![]() |
PRMD2-72L-500-3K7-3-HS
IES file |
3000 K | 70 CRI | 6174 lm | 54 | 115 W | Type III |
![]() |
PRMD2-72L-500-3K7-4W
IES file |
3000 K | 70 CRI | 11908 lm | 104 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-3K7-4W-FTG
IES file |
3000 K | 70 CRI | 10324 lm | 90 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-3K7-4W-FTG-HS
IES file |
3000 K | 70 CRI | 4903 lm | 43 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-3K7-4W-HS
IES file |
3000 K | 70 CRI | 5647 lm | 49 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-3K7-5Q
IES file |
3000 K | 70 CRI | 12800 lm | 111 | 115 W | Type V Square |
![]() |
PRMD2-72L-500-3K7-5Q-FTG
IES file |
3000 K | 70 CRI | 11105 lm | 97 | 115 W | Type V Square |
![]() |
PRMD2-72L-500-3K7-5W
IES file |
3000 K | 70 CRI | 11655 lm | 101 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-3K7-5W-DL
IES file |
3000 K | 70 CRI | 10045 lm | 87 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-3K7-5W-FTG
IES file |
3000 K | 70 CRI | 10109 lm | 88 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-4K7-1
IES file |
4000 K | 70 CRI | 13758 lm | 120 | 115 W | Type I |
![]() |
PRMD2-72L-500-4K7-1-FTG
IES file |
4000 K | 70 CRI | 11947 lm | 104 | 115 W | Type I |
![]() |
PRMD2-72L-500-4K7-1-FTG-HS
IES file |
4000 K | 70 CRI | 7076 lm | 62 | 115 W | Type I |
![]() |
PRMD2-72L-500-4K7-1-HS
IES file |
4000 K | 70 CRI | 8149 lm | 71 | 115 W | Type I |
![]() |
PRMD2-72L-500-4K7-2
IES file |
4000 K | 70 CRI | 12629 lm | 110 | 115 W | Type II |
![]() |
PRMD2-72L-500-4K7-2-FTG
IES file |
4000 K | 70 CRI | 10963 lm | 95 | 115 W | Type II |
![]() |
PRMD2-72L-500-4K7-2-FTG-HS
IES file |
4000 K | 70 CRI | 5639 lm | 49 | 115 W | Type II |
![]() |
PRMD2-72L-500-4K7-2-HS
IES file |
4000 K | 70 CRI | 6492 lm | 56 | 115 W | Type II |
![]() |
PRMD2-72L-500-4K7-3
IES file |
4000 K | 70 CRI | 12464 lm | 108 | 115 W | Type III |
![]() |
PRMD2-72L-500-4K7-3-DL
IES file |
4000 K | 70 CRI | 10742 lm | 93 | 115 W | Type III |
![]() |
PRMD2-72L-500-4K7-3-FTG
IES file |
4000 K | 70 CRI | 11177 lm | 97 | 115 W | Type III |
![]() |
PRMD2-72L-500-4K7-3-FTG-HS
IES file |
4000 K | 70 CRI | 5538 lm | 48 | 115 W | Type III |
![]() |
PRMD2-72L-500-4K7-3-HS
IES file |
4000 K | 70 CRI | 6377 lm | 55 | 115 W | Type III |
![]() |
PRMD2-72L-500-4K7-4W
IES file |
4000 K | 70 CRI | 12300 lm | 107 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-4K7-4W-FTG
IES file |
4000 K | 70 CRI | 10664 lm | 93 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-4K7-4W-FTG-HS
IES file |
4000 K | 70 CRI | 5065 lm | 44 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-4K7-4W-HS
IES file |
4000 K | 70 CRI | 5833 lm | 51 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-4K7-5Q
IES file |
4000 K | 70 CRI | 13221 lm | 115 | 115 W | Type V Square |
![]() |
PRMD2-72L-500-4K7-5Q-FTG
IES file |
4000 K | 70 CRI | 11470 lm | 100 | 115 W | Type V Square |
![]() |
PRMD2-72L-500-4K7-5W
IES file |
4000 K | 70 CRI | 12040 lm | 105 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-4K7-5W-DL
IES file |
4000 K | 70 CRI | 10377 lm | 90 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-4K7-5W-FTG
IES file |
4000 K | 70 CRI | 10441 lm | 91 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-5K7-1
IES file |
5000 K | 70 CRI | 14273 lm | 124 | 115 W | Type I |
![]() |
PRMD2-72L-500-5K7-1-FTG
IES file |
5000 K | 70 CRI | 12394 lm | 108 | 115 W | Type I |
![]() |
PRMD2-72L-500-5K7-1-FTG-HS
IES file |
5000 K | 70 CRI | 7340 lm | 64 | 115 W | Type I |
![]() |
PRMD2-72L-500-5K7-1-HS
IES file |
5000 K | 70 CRI | 8454 lm | 74 | 115 W | Type I |
![]() |
PRMD2-72L-500-5K7-2
IES file |
5000 K | 70 CRI | 13102 lm | 114 | 115 W | Type II |
![]() |
PRMD2-72L-500-5K7-2-FTG
IES file |
5000 K | 70 CRI | 11374 lm | 99 | 115 W | Type II |
![]() |
PRMD2-72L-500-5K7-2-FTG-HS
IES file |
5000 K | 70 CRI | 5850 lm | 51 | 115 W | Type II |
![]() |
PRMD2-72L-500-5K7-2-HS
IES file |
5000 K | 70 CRI | 6735 lm | 59 | 115 W | Type II |
![]() |
PRMD2-72L-500-5K7-3
IES file |
5000 K | 70 CRI | 12930 lm | 112 | 115 W | Type III |
![]() |
PRMD2-72L-500-5K7-3-DL
IES file |
5000 K | 70 CRI | 11144 lm | 97 | 115 W | Type III |
![]() |
PRMD2-72L-500-5K7-3-FTG
IES file |
5000 K | 70 CRI | 11596 lm | 101 | 115 W | Type III |
![]() |
PRMD2-72L-500-5K7-3-FTG-HS
IES file |
5000 K | 70 CRI | 5745 lm | 50 | 115 W | Type III |
![]() |
PRMD2-72L-500-5K7-3-HS
IES file |
5000 K | 70 CRI | 6616 lm | 58 | 115 W | Type III |
![]() |
PRMD2-72L-500-5K7-4W
IES file |
5000 K | 70 CRI | 12761 lm | 111 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-5K7-4W-FTG
IES file |
5000 K | 70 CRI | 11063 lm | 96 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-5K7-4W-FTG-HS
IES file |
5000 K | 70 CRI | 5254 lm | 46 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-5K7-4W-HS
IES file |
5000 K | 70 CRI | 6052 lm | 53 | 115 W | Type IV Wide |
![]() |
PRMD2-72L-500-5K7-5Q
IES file |
5000 K | 70 CRI | 13716 lm | 119 | 115 W | Type V Square |
![]() |
PRMD2-72L-500-5K7-5Q-FTG
IES file |
5000 K | 70 CRI | 11899 lm | 103 | 115 W | Type V Square |
![]() |
PRMD2-72L-500-5K7-5W
IES file |
5000 K | 70 CRI | 12491 lm | 109 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-5K7-5W-DL
IES file |
5000 K | 70 CRI | 10766 lm | 94 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-500-5K7-5W-FTG
IES file |
5000 K | 70 CRI | 10832 lm | 94 | 115 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-3K7-1
IES file |
3000 K | 70 CRI | 17334 lm | 109 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-3K7-1-FTG
IES file |
3000 K | 70 CRI | 15052 lm | 94 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-3K7-1-FTG-HS
IES file |
3000 K | 70 CRI | 8915 lm | 56 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-3K7-1-HS
IES file |
3000 K | 70 CRI | 10267 lm | 64 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-3K7-2
IES file |
3000 K | 70 CRI | 15911 lm | 100 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-3K7-2-FTG
IES file |
3000 K | 70 CRI | 13812 lm | 87 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-3K7-2-FTG-HS
IES file |
3000 K | 70 CRI | 7105 lm | 45 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-3K7-2-HS
IES file |
3000 K | 70 CRI | 8179 lm | 51 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-3K7-3
IES file |
3000 K | 70 CRI | 15703 lm | 98 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-3K7-3-DL
IES file |
3000 K | 70 CRI | 13637 lm | 85 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-3K7-3-FTG
IES file |
3000 K | 70 CRI | 14083 lm | 88 | 160.02 W | Type III |
![]() |
PRMD2-72L-700-3K7-3-FTG-HS
IES file |
3000 K | 70 CRI | 6977 lm | 44 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-3K7-3-HS
IES file |
3000 K | 70 CRI | 8034 lm | 50 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-3K7-4W
IES file |
3000 K | 70 CRI | 15497 lm | 97 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-3K7-4W-FTG
IES file |
3000 K | 70 CRI | 13435 lm | 84 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-3K7-4W-FTG-HS
IES file |
3000 K | 70 CRI | 6380 lm | 40 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-3K7-4W-HS
IES file |
3000 K | 70 CRI | 7349 lm | 46 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-3K7-5Q
IES file |
3000 K | 70 CRI | 16657 lm | 104 | 159.6 W | Type V Square |
![]() |
PRMD2-72L-700-3K7-5Q-FTG
IES file |
3000 K | 70 CRI | 14451 lm | 91 | 159.6 W | Type V Square |
![]() |
PRMD2-72L-700-3K7-5W
IES file |
3000 K | 70 CRI | 15168 lm | 95 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-3K7-5W-DL
IES file |
3000 K | 70 CRI | 12974 lm | 81 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-3K7-5W-FTG
IES file |
3000 K | 70 CRI | 13155 lm | 82 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-4K7-1
IES file |
4000 K | 70 CRI | 17904 lm | 112 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-4K7-1-FTG
IES file |
4000 K | 70 CRI | 15547 lm | 97 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-4K7-1-FTG-HS
IES file |
4000 K | 70 CRI | 9208 lm | 58 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-4K7-1-HS
IES file |
4000 K | 70 CRI | 10605 lm | 66 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-4K7-2
IES file |
4000 K | 70 CRI | 16434 lm | 103 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-4K7-2-FTG
IES file |
4000 K | 70 CRI | 14267 lm | 89 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-4K7-2-FTG-HS
IES file |
4000 K | 70 CRI | 7339 lm | 46 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-4K7-2-HS
IES file |
4000 K | 70 CRI | 8448 lm | 53 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-4K7-3
IES file |
4000 K | 70 CRI | 16220 lm | 102 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-4K7-3-DL
IES file |
4000 K | 70 CRI | 14085 lm | 88 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-4K7-3-FTG
IES file |
4000 K | 70 CRI | 14545 lm | 91 | 160.02 W | Type III |
![]() |
PRMD2-72L-700-4K7-3-FTG-HS
IES file |
4000 K | 70 CRI | 7207 lm | 45 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-4K7-3-HS
IES file |
4000 K | 70 CRI | 8299 lm | 52 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-4K7-4W
IES file |
4000 K | 70 CRI | 16006 lm | 100 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-4K7-4W-FTG
IES file |
4000 K | 70 CRI | 13877 lm | 87 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-4K7-4W-FTG-HS
IES file |
4000 K | 70 CRI | 6591 lm | 41 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-4K7-4W-HS
IES file |
4000 K | 70 CRI | 7591 lm | 48 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-4K7-5Q
IES file |
4000 K | 70 CRI | 17205 lm | 108 | 159.6 W | Type V Square |
![]() |
PRMD2-72L-700-4K7-5Q-FTG
IES file |
4000 K | 70 CRI | 14926 lm | 94 | 159.6 W | Type V Square |
![]() |
PRMD2-72L-700-4K7-5W
IES file |
4000 K | 70 CRI | 15667 lm | 98 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-4K7-5W-DL
IES file |
4000 K | 70 CRI | 13399 lm | 84 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-4K7-5W-FTG
IES file |
4000 K | 70 CRI | 13588 lm | 85 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-5K7-1
IES file |
5000 K | 70 CRI | 18575 lm | 116 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-5K7-1-FTG
IES file |
5000 K | 70 CRI | 16128 lm | 101 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-5K7-1-FTG-HS
IES file |
5000 K | 70 CRI | 9553 lm | 60 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-5K7-1-HS
IES file |
5000 K | 70 CRI | 11002 lm | 69 | 159.6 W | Type I |
![]() |
PRMD2-72L-700-5K7-2
IES file |
5000 K | 70 CRI | 17050 lm | 107 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-5K7-2-FTG
IES file |
5000 K | 70 CRI | 14801 lm | 93 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-5K7-2-FTG-HS
IES file |
5000 K | 70 CRI | 7614 lm | 48 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-5K7-2-HS
IES file |
5000 K | 70 CRI | 8765 lm | 55 | 159.6 W | Type II |
![]() |
PRMD2-72L-700-5K7-3
IES file |
5000 K | 70 CRI | 16827 lm | 106 | 159.01 W | Type III |
![]() |
PRMD2-72L-700-5K7-3-DL
IES file |
5000 K | 70 CRI | 14613 lm | 91 | 159.8 W | Type III |
![]() |
PRMD2-72L-700-5K7-3-FTG
IES file |
5000 K | 70 CRI | 15090 lm | 94 | 160.02 W | Type III |
![]() |
PRMD2-72L-700-5K7-3-FTG-HS
IES file |
5000 K | 70 CRI | 7476 lm | 47 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-5K7-3-HS
IES file |
5000 K | 70 CRI | 8609 lm | 54 | 159.6 W | Type III |
![]() |
PRMD2-72L-700-5K7-4W
IES file |
5000 K | 70 CRI | 16607 lm | 104 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-5K7-4W-FTG
IES file |
5000 K | 70 CRI | 14397 lm | 90 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-5K7-4W-FTG-HS
IES file |
5000 K | 70 CRI | 6837 lm | 43 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-5K7-4W-HS
IES file |
5000 K | 70 CRI | 7875 lm | 49 | 159.6 W | Type IV Wide |
![]() |
PRMD2-72L-700-5K7-5Q
IES file |
5000 K | 70 CRI | 17849 lm | 112 | 159.6 W | Type V Square |
![]() |
PRMD2-72L-700-5K7-5Q-FTG
IES file |
5000 K | 70 CRI | 15485 lm | 97 | 159.6 W | Type V Square |
![]() |
PRMD2-72L-700-5K7-5W
IES file |
5000 K | 70 CRI | 16255 lm | 102 | 159.6 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-5K7-5W-DL
IES file |
5000 K | 70 CRI | 13902 lm | 87 | 159.49 W | Type V Wide(Round) |
![]() |
PRMD2-72L-700-5K7-5W-FTG
IES file |
5000 K | 70 CRI | 14097 lm | 88 | 159.6 W | Type V Wide(Round) |
![]() |
Please wait, preparing to download your file.