- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Promenade PRMN
By Architectural Area Lighting
Collection Name: Promenade
Promenade PRMN
By Architectural Area Lighting
Collection Name:
Promenade
The Promenade series of luminaires are designed to bring a balance of traditional design themes with modern lighting performance to fit perfectly in large sites such as shopping centers, healthcare facilities, or educational facilities, looking to achieve or preserve a traditional/heritage look. Promenade featuring strike optics, is the answer to performance and aesthetics in period style fixtures
- Reliable, uniform, glare free illumination
- Types II, III, IV, V and custom distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- LifeShieldTM thermal protection
- 14 standard powder coat finishes
- Upgrade Kits
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Application | Pedestrian Walkway Applications |
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
EPA Effective Projected Area | 1.53 ft² |
Light Distribution |
|
Light Source | LED |
Lumens | 6,200-17,600 |
Mounting Type |
|
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage | 55-159 W |
Wattage Range | 31-150 |
Certifications and Compliance
Certified Listed |
|
Certified Listed Location | Wet Location Listed |
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | No |
Industry Standard(s) |
|
Ratings | IP66 |
Resources and Downloads
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (180)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PRMN2-72L-245-3K7-1
|
3000 K | 70 CRI | 6854 lm | 125 | 54.8 W | Type I | |
PRMN2-72L-245-3K7-1-HS
|
3000 K | 70 CRI | 4040 lm | 74 | 54.8 W | Type I | |
PRMN2-72L-245-3K7-2
|
3000 K | 70 CRI | 6435 lm | 117 | 54.8 W | Type II | |
PRMN2-72L-245-3K7-2-HS
|
3000 K | 70 CRI | 3337 lm | 61 | 54.8 W | Type II | |
PRMN2-72L-245-3K7-3
|
3000 K | 70 CRI | 8410 lm | 153 | 54.8 W | Type III | |
PRMN2-72L-245-3K7-3-DL
|
3000 K | 70 CRI | 5839 lm | 107 | 54.8 W | Type III | |
PRMN2-72L-245-3K7-3-HS
|
3000 K | 70 CRI | 3121 lm | 57 | 54.8 W | Type III | |
PRMN2-72L-245-3K7-4W
|
3000 K | 70 CRI | 6292 lm | 115 | 54.8 W | Type IV Wide | |
PRMN2-72L-245-3K7-4W-HS
|
3000 K | 70 CRI | 3162 lm | 58 | 54.8 W | Type IV Wide | |
PRMN2-72L-245-3K7-5Q
|
3000 K | 70 CRI | 6681 lm | 122 | 54.8 W | Type V Square | |
PRMN2-72L-245-3K7-5W
|
3000 K | 70 CRI | 6188 lm | 113 | 54.8 W | Type V Wide(Round) | |
PRMN2-72L-245-3K7-5W-DL
|
3000 K | 70 CRI | 5271 lm | 96 | 54.8 W | Type V Wide(Round) | |
PRMN2-72L-245-4K7-1
|
4000 K | 70 CRI | 7080 lm | 129 | 54.8 W | Type I | |
PRMN2-72L-245-4K7-1-HS
|
4000 K | 70 CRI | 4173 lm | 76 | 54.8 W | Type I | |
PRMN2-72L-245-4K7-2
|
4000 K | 70 CRI | 6647 lm | 121 | 54.8 W | Type II | |
PRMN2-72L-245-4K7-2-HS
|
4000 K | 70 CRI | 3447 lm | 63 | 54.8 W | Type II | |
PRMN2-72L-245-4K7-3
|
4000 K | 70 CRI | 8687 lm | 159 | 54.8 W | Type III | |
PRMN2-72L-245-4K7-3-DL
|
4000 K | 70 CRI | 6031 lm | 110 | 54.8 W | Type III | |
PRMN2-72L-245-4K7-3-HS
|
4000 K | 70 CRI | 3223 lm | 59 | 54.8 W | Type III | |
PRMN2-72L-245-4K7-4W
|
4000 K | 70 CRI | 6499 lm | 119 | 54.8 W | Type IV Wide | |
PRMN2-72L-245-4K7-4W-HS
|
4000 K | 70 CRI | 3267 lm | 60 | 54.8 W | Type IV Wide | |
PRMN2-72L-245-4K7-5Q
|
4000 K | 70 CRI | 6901 lm | 126 | 54.8 W | Type V Square | |
PRMN2-72L-245-4K7-5W
|
4000 K | 70 CRI | 6391 lm | 117 | 54.8 W | Type V Wide(Round) | |
PRMN2-72L-245-4K7-5W-DL
|
4000 K | 70 CRI | 5444 lm | 99 | 54.8 W | Type V Wide(Round) | |
PRMN2-72L-245-5K7-1
|
5000 K | 70 CRI | 7345 lm | 134 | 54.8 W | Type I | |
PRMN2-72L-245-5K7-1-HS
|
5000 K | 70 CRI | 4329 lm | 79 | 54.8 W | Type I | |
PRMN2-72L-245-5K7-2
|
5000 K | 70 CRI | 6896 lm | 126 | 54.8 W | Type II | |
PRMN2-72L-245-5K7-2-HS
|
5000 K | 70 CRI | 3576 lm | 65 | 54.8 W | Type II | |
PRMN2-72L-245-5K7-3
|
5000 K | 70 CRI | 6829 lm | 125 | 54.8 W | Type III | |
PRMN2-72L-245-5K7-3-DL
|
5000 K | 70 CRI | 6257 lm | 114 | 54.8 W | Type III | |
PRMN2-72L-245-5K7-3-HS
|
5000 K | 70 CRI | 3344 lm | 61 | 54.8 W | Type III | |
PRMN2-72L-245-5K7-4W
|
5000 K | 70 CRI | 6743 lm | 123 | 54.8 W | Type IV Wide | |
PRMN2-72L-245-5K7-4W-HS
|
5000 K | 70 CRI | 3389 lm | 62 | 54.8 W | Type IV Wide | |
PRMN2-72L-245-5K7-5Q
|
5000 K | 70 CRI | 7159 lm | 131 | 54.8 W | Type V Square | |
PRMN2-72L-245-5K7-5W
|
5000 K | 70 CRI | 6630 lm | 121 | 54.8 W | Type V Wide(Round) | |
PRMN2-72L-245-5K7-5W-DL
|
5000 K | 70 CRI | 5648 lm | 103 | 54.8 W | Type V Wide(Round) | |
PRMN2-72L-335-3K7-1
|
3000 K | 70 CRI | 9046 lm | 119 | 76.0 W | Type I | |
PRMN2-72L-335-3K7-1-HS
|
3000 K | 70 CRI | 5331 lm | 70 | 76.0 W | Type I | |
PRMN2-72L-335-3K7-2
|
3000 K | 70 CRI | 8492 lm | 112 | 76.0 W | Type II | |
PRMN2-72L-335-3K7-2-HS
|
3000 K | 70 CRI | 4404 lm | 58 | 76.0 W | Type II | |
PRMN2-72L-335-3K7-3
|
3000 K | 70 CRI | 8410 lm | 110 | 76.0 W | Type III | |
PRMN2-72L-335-3K7-3-DL
|
3000 K | 70 CRI | 7135 lm | 94 | 76.0 W | Type III | |
PRMN2-72L-335-3K7-3-HS
|
3000 K | 70 CRI | 4118 lm | 54 | 76.0 W | Type III | |
PRMN2-72L-335-3K7-4W
|
3000 K | 70 CRI | 8304 lm | 109 | 76.0 W | Type IV Wide | |
PRMN2-72L-335-3K7-4W-HS
|
3000 K | 70 CRI | 4173 lm | 55 | 76.0 W | Type IV Wide | |
PRMN2-72L-335-3K7-5Q
|
3000 K | 70 CRI | 8817 lm | 116 | 76.0 W | Type V Square | |
PRMN2-72L-335-3K7-5W
|
3000 K | 70 CRI | 8166 lm | 107 | 76.0 W | Type V Wide(Round) | |
PRMN2-72L-335-3K7-5W-DL
|
3000 K | 70 CRI | 6983 lm | 92 | 76.0 W | Type V Wide(Round) | |
PRMN2-72L-335-4K7-1
|
4000 K | 70 CRI | 9343 lm | 123 | 76.0 W | Type I | |
PRMN2-72L-335-4K7-1-HS
|
4000 K | 70 CRI | 5507 lm | 72 | 76.0 W | Type I | |
PRMN2-72L-335-4K7-2
|
4000 K | 70 CRI | 8772 lm | 115 | 76.0 W | Type II | |
PRMN2-72L-335-4K7-2-HS
|
4000 K | 70 CRI | 4549 lm | 60 | 76.0 W | Type II | |
PRMN2-72L-335-4K7-3
|
4000 K | 70 CRI | 8687 lm | 114 | 76.0 W | Type III | |
PRMN2-72L-335-4K7-3-DL
|
4000 K | 70 CRI | 7370 lm | 97 | 76.0 W | Type III | |
PRMN2-72L-335-4K7-3-HS
|
4000 K | 70 CRI | 4254 lm | 56 | 76.0 W | Type III | |
PRMN2-72L-335-4K7-4W
|
4000 K | 70 CRI | 8577 lm | 113 | 76.0 W | Type IV Wide | |
PRMN2-72L-335-4K7-4W-HS
|
4000 K | 70 CRI | 4311 lm | 57 | 76.0 W | Type IV Wide | |
PRMN2-72L-335-4K7-5Q
|
4000 K | 70 CRI | 9107 lm | 120 | 76.0 W | Type V Square | |
PRMN2-72L-335-4K7-5W
|
4000 K | 70 CRI | 8434 lm | 111 | 76.0 W | Type V Wide(Round) | |
PRMN2-72L-335-4K7-5W-DL
|
4000 K | 70 CRI | 7213 lm | 95 | 76.0 W | Type V Wide(Round) | |
PRMN2-72L-335-5K7-1
|
5000 K | 70 CRI | 9693 lm | 127 | 76.0 W | Type I | |
PRMN2-72L-335-5K7-1-HS
|
5000 K | 70 CRI | 5713 lm | 75 | 76.0 W | Type I | |
PRMN2-72L-335-5K7-2
|
5000 K | 70 CRI | 9100 lm | 120 | 76.0 W | Type II | |
PRMN2-72L-335-5K7-2-HS
|
5000 K | 70 CRI | 4719 lm | 62 | 76.0 W | Type II | |
PRMN2-72L-335-5K7-3
|
5000 K | 70 CRI | 9012 lm | 118 | 76.0 W | Type III | |
PRMN2-72L-335-5K7-3-DL
|
5000 K | 70 CRI | 7646 lm | 101 | 76.0 W | Type III | |
PRMN2-72L-335-5K7-3-HS
|
5000 K | 70 CRI | 4413 lm | 58 | 76.0 W | Type III | |
PRMN2-72L-335-5K7-4W
|
5000 K | 70 CRI | 8898 lm | 117 | 76.0 W | Type IV Wide | |
PRMN2-72L-335-5K7-4W-HS
|
5000 K | 70 CRI | 4472 lm | 59 | 76.0 W | Type IV Wide | |
PRMN2-72L-335-5K7-5Q
|
5000 K | 70 CRI | 9448 lm | 124 | 76.0 W | Type V Square | |
PRMN2-72L-335-5K7-5W
|
5000 K | 70 CRI | 8750 lm | 115 | 76.0 W | Type V Wide(Round) | |
PRMN2-72L-335-5K7-5W-DL
|
5000 K | 70 CRI | 7483 lm | 99 | 76.0 W | Type V Wide(Round) | |
PRMN2-72L-365-3K7-1
|
3000 K | 70 CRI | 9694 lm | 177 | 82.2 W | Type I | |
PRMN2-72L-365-3K7-1-HS
|
3000 K | 70 CRI | 5714 lm | 104 | 82.2 W | Type I | |
PRMN2-72L-365-3K7-2
|
3000 K | 70 CRI | 9101 lm | 166 | 82.2 W | Type II | |
PRMN2-72L-365-3K7-2-HS
|
3000 K | 70 CRI | 4719 lm | 86 | 82.2 W | Type II | |
PRMN2-72L-365-3K7-3
|
3000 K | 70 CRI | 8410 lm | 153 | 82.2 W | Type III | |
PRMN2-72L-365-3K7-3-DL
|
3000 K | 70 CRI | 7677 lm | 93 | 82.2 W | Type III | |
PRMN2-72L-365-3K7-3-HS
|
3000 K | 70 CRI | 4413 lm | 81 | 82.2 W | Type III | |
PRMN2-72L-365-3K7-4W
|
3000 K | 70 CRI | 8899 lm | 162 | 82.2 W | Type IV Wide | |
PRMN2-72L-365-3K7-4W-HS
|
3000 K | 70 CRI | 4472 lm | 82 | 82.2 W | Type IV Wide | |
PRMN2-72L-365-3K7-5Q
|
3000 K | 70 CRI | 9449 lm | 172 | 82.2 W | Type V Square | |
PRMN2-72L-365-3K7-5W
|
3000 K | 70 CRI | 8751 lm | 160 | 82.2 W | Type V Wide(Round) | |
PRMN2-72L-365-3K7-5W-DL
|
3000 K | 70 CRI | 7454 lm | 91 | 82.2 W | Type V Wide(Round) | |
PRMN2-72L-365-4K7-1
|
4000 K | 70 CRI | 10013 lm | 183 | 82.2 W | Type I | |
PRMN2-72L-365-4K7-1-HS
|
4000 K | 70 CRI | 5902 lm | 108 | 82.2 W | Type I | |
PRMN2-72L-365-4K7-2
|
4000 K | 70 CRI | 9401 lm | 172 | 82.2 W | Type II | |
PRMN2-72L-365-4K7-2-HS
|
4000 K | 70 CRI | 4875 lm | 89 | 82.2 W | Type II | |
PRMN2-72L-365-4K7-3
|
4000 K | 70 CRI | 8687 lm | 159 | 82.2 W | Type III | |
PRMN2-72L-365-4K7-3-DL
|
4000 K | 70 CRI | 7930 lm | 96 | 82.2 W | Type III | |
PRMN2-72L-365-4K7-3-HS
|
4000 K | 70 CRI | 4559 lm | 83 | 82.2 W | Type III | |
PRMN2-72L-365-4K7-4W
|
4000 K | 70 CRI | 9192 lm | 168 | 82.2 W | Type IV Wide | |
PRMN2-72L-365-4K7-4W-HS
|
4000 K | 70 CRI | 4620 lm | 84 | 82.2 W | Type IV Wide | |
PRMN2-72L-365-4K7-5Q
|
4000 K | 70 CRI | 9760 lm | 178 | 82.2 W | Type V Square | |
PRMN2-72L-365-4K7-5W
|
4000 K | 70 CRI | 9039 lm | 165 | 82.2 W | Type V Wide(Round) | |
PRMN2-72L-365-4K7-5W-DL
|
4000 K | 70 CRI | 7700 lm | 94 | 82.2 W | Type V Wide(Round) | |
PRMN2-72L-365-5K7-1
|
5000 K | 70 CRI | 10388 lm | 190 | 82.2 W | Type I | |
PRMN2-72L-365-5K7-1-HS
|
5000 K | 70 CRI | 6123 lm | 112 | 82.2 W | Type I | |
PRMN2-72L-365-5K7-2
|
5000 K | 70 CRI | 9752 lm | 178 | 82.2 W | Type II | |
PRMN2-72L-365-5K7-2-HS
|
5000 K | 70 CRI | 5057 lm | 92 | 82.2 W | Type II | |
PRMN2-72L-365-5K7-3
|
5000 K | 70 CRI | 9658 lm | 176 | 82.2 W | Type III | |
PRMN2-72L-365-5K7-3-DL
|
5000 K | 70 CRI | 8227 lm | 100 | 82.2 W | Type III | |
PRMN2-72L-365-5K7-3-HS
|
5000 K | 70 CRI | 4729 lm | 86 | 82.2 W | Type III | |
PRMN2-72L-365-5K7-4W
|
5000 K | 70 CRI | 9536 lm | 174 | 82.2 W | Type IV Wide | |
PRMN2-72L-365-5K7-4W-HS
|
5000 K | 70 CRI | 4793 lm | 87 | 82.2 W | Type IV Wide | |
PRMN2-72L-365-5K7-5Q
|
5000 K | 70 CRI | 10125 lm | 185 | 82.2 W | Type V Square | |
PRMN2-72L-365-5K7-5W
|
5000 K | 70 CRI | 9377 lm | 171 | 82.2 W | Type V Wide(Round) | |
PRMN2-72L-365-5K7-5W-DL
|
5000 K | 70 CRI | 7988 lm | 97 | 82.2 W | Type V Wide(Round) | |
PRMN2-72L-500-3K7-1
|
3000 K | 70 CRI | 12674 lm | 110 | 115.0 W | Type I | |
PRMN2-72L-500-3K7-1-HS
|
3000 K | 70 CRI | 7470 lm | 65 | 115.0 W | Type I | |
PRMN2-72L-500-3K7-2
|
3000 K | 70 CRI | 11899 lm | 103 | 115.0 W | Type II | |
PRMN2-72L-500-3K7-2-HS
|
3000 K | 70 CRI | 6170 lm | 54 | 115.0 W | Type II | |
PRMN2-72L-500-3K7-3
|
3000 K | 70 CRI | 11784 lm | 102 | 115.0 W | Type III | |
PRMN2-72L-500-3K7-3-DL
|
3000 K | 70 CRI | 10037 lm | 87 | 115.0 W | Type III | |
PRMN2-72L-500-3K7-3-HS
|
3000 K | 70 CRI | 5770 lm | 50 | 115.0 W | Type III | |
PRMN2-72L-500-3K7-4W
|
3000 K | 70 CRI | 11634 lm | 101 | 115.0 W | Type IV Wide | |
PRMN2-72L-500-3K7-4W-HS
|
3000 K | 70 CRI | 5847 lm | 51 | 115.0 W | Type IV Wide | |
PRMN2-72L-500-3K7-5Q
|
3000 K | 70 CRI | 12354 lm | 107 | 115.0 W | Type V Square | |
PRMN2-72L-500-3K7-5W
|
3000 K | 70 CRI | 11441 lm | 99 | 115.0 W | Type V Wide(Round) | |
PRMN2-72L-500-3K7-5W-DL
|
3000 K | 70 CRI | 9746 lm | 85 | 115.0 W | Type V Wide(Round) | |
PRMN2-72L-500-4K7-1
|
4000 K | 70 CRI | 13091 lm | 114 | 115.0 W | Type I | |
PRMN2-72L-500-4K7-1-HS
|
4000 K | 70 CRI | 7716 lm | 67 | 115.0 W | Type I | |
PRMN2-72L-500-4K7-2
|
4000 K | 70 CRI | 12290 lm | 107 | 115.0 W | Type II | |
PRMN2-72L-500-4K7-2-HS
|
4000 K | 70 CRI | 6373 lm | 55 | 115.0 W | Type II | |
PRMN2-72L-500-4K7-3
|
4000 K | 70 CRI | 12172 lm | 106 | 115.0 W | Type III | |
PRMN2-72L-500-4K7-3-DL
|
4000 K | 70 CRI | 10368 lm | 90 | 115.0 W | Type III | |
PRMN2-72L-500-4K7-3-HS
|
4000 K | 70 CRI | 5960 lm | 52 | 115.0 W | Type III | |
PRMN2-72L-500-4K7-4W
|
4000 K | 70 CRI | 12018 lm | 105 | 115.0 W | Type IV Wide | |
PRMN2-72L-500-4K7-4W-HS
|
4000 K | 70 CRI | 6040 lm | 53 | 115.0 W | Type IV Wide | |
PRMN2-72L-500-4K7-5Q
|
4000 K | 70 CRI | 12760 lm | 111 | 115.0 W | Type V Square | |
PRMN2-72L-500-4K7-5W
|
4000 K | 70 CRI | 11818 lm | 103 | 115.0 W | Type V Wide(Round) | |
PRMN2-72L-500-4K7-5W-DL
|
4000 K | 70 CRI | 10067 lm | 88 | 115.0 W | Type V Wide(Round) | |
PRMN2-72L-500-5K7-1
|
5000 K | 70 CRI | 13581 lm | 118 | 115.0 W | Type I | |
PRMN2-72L-500-5K7-1-HS
|
5000 K | 70 CRI | 8005 lm | 70 | 115.0 W | Type I | |
PRMN2-72L-500-5K7-2
|
5000 K | 70 CRI | 12750 lm | 111 | 115.0 W | Type II | |
PRMN2-72L-500-5K7-2-HS
|
5000 K | 70 CRI | 6612 lm | 57 | 115.0 W | Type II | |
PRMN2-72L-500-5K7-3
|
5000 K | 70 CRI | 12627 lm | 110 | 115.0 W | Type III | |
PRMN2-72L-500-5K7-3-DL
|
5000 K | 70 CRI | 10756 lm | 94 | 115.0 W | Type III | |
PRMN2-72L-500-5K7-3-HS
|
5000 K | 70 CRI | 6183 lm | 54 | 115.0 W | Type III | |
PRMN2-72L-500-5K7-4W
|
5000 K | 70 CRI | 12467 lm | 108 | 115.0 W | Type IV Wide | |
PRMN2-72L-500-5K7-4W-HS
|
5000 K | 70 CRI | 6266 lm | 54 | 115.0 W | Type IV Wide | |
PRMN2-72L-500-5K7-5Q
|
5000 K | 70 CRI | 13238 lm | 115 | 115.0 W | Type V Square | |
PRMN2-72L-500-5K7-5W
|
5000 K | 70 CRI | 12260 lm | 107 | 115.0 W | Type V Wide(Round) | |
PRMN2-72L-500-5K7-5W-DL
|
5000 K | 70 CRI | 10443 lm | 91 | 115.0 W | Type V Wide(Round) | |
PRMN2-72L-700-3K7-1
|
3000 K | 70 CRI | 16478 lm | 104 | 159.1 W | Type I | |
PRMN2-72L-700-3K7-1-HS
|
3000 K | 70 CRI | 9712 lm | 61 | 159.1 W | Type I | |
PRMN2-72L-700-3K7-2
|
3000 K | 70 CRI | 15470 lm | 97 | 159.1 W | Type II | |
PRMN2-72L-700-3K7-2-HS
|
3000 K | 70 CRI | 8022 lm | 50 | 159.1 W | Type II | |
PRMN2-72L-700-3K7-3
|
3000 K | 70 CRI | 15320 lm | 96 | 159.1 W | Type III | |
PRMN2-72L-700-3K7-3-DL
|
3000 K | 70 CRI | 13050 lm | 82 | 159.1 W | Type III | |
PRMN2-72L-700-3K7-3-HS
|
3000 K | 70 CRI | 7502 lm | 47 | 159.1 W | Type III | |
PRMN2-72L-700-3K7-4W
|
3000 K | 70 CRI | 15127 lm | 95 | 159.1 W | Type IV Wide | |
PRMN2-72L-700-3K7-4W-HS
|
3000 K | 70 CRI | 7602 lm | 48 | 159.1 W | Type IV Wide | |
PRMN2-72L-700-3K7-5Q
|
3000 K | 70 CRI | 16062 lm | 101 | 159.1 W | Type V Square | |
PRMN2-72L-700-3K7-5W
|
3000 K | 70 CRI | 14875 lm | 93 | 159.1 W | Type V Wide(Round) | |
PRMN2-72L-700-3K7-5W-DL
|
3000 K | 70 CRI | 12671 lm | 80 | 159.1 W | Type V Wide(Round) | |
PRMN2-72L-700-4K7-1
|
4000 K | 70 CRI | 17021 lm | 107 | 159.1 W | Type I | |
PRMN2-72L-700-4K7-1-HS
|
4000 K | 70 CRI | 10032 lm | 63 | 159.1 W | Type I | |
PRMN2-72L-700-4K7-2
|
4000 K | 70 CRI | 15979 lm | 100 | 159.1 W | Type II | |
PRMN2-72L-700-4K7-2-HS
|
4000 K | 70 CRI | 8287 lm | 52 | 159.1 W | Type II | |
PRMN2-72L-700-4K7-3
|
4000 K | 70 CRI | 15825 lm | 99 | 159.1 W | Type III | |
PRMN2-72L-700-4K7-3-DL
|
4000 K | 70 CRI | 13480 lm | 85 | 159.1 W | Type III | |
PRMN2-72L-700-4K7-3-HS
|
4000 K | 70 CRI | 7749 lm | 49 | 159.1 W | Type III | |
PRMN2-72L-700-4K7-4W
|
4000 K | 70 CRI | 15625 lm | 98 | 159.1 W | Type IV Wide | |
PRMN2-72L-700-4K7-4W-HS
|
4000 K | 70 CRI | 7853 lm | 49 | 159.1 W | Type IV Wide | |
PRMN2-72L-700-4K7-5Q
|
4000 K | 70 CRI | 16591 lm | 104 | 159.1 W | Type V Square | |
PRMN2-72L-700-4K7-5W
|
4000 K | 70 CRI | 15365 lm | 97 | 159.1 W | Type V Wide(Round) | |
PRMN2-72L-700-4K7-5W-DL
|
4000 K | 70 CRI | 13088 lm | 82 | 159.1 W | Type V Wide(Round) | |
PRMN2-72L-700-5K7-1
|
5000 K | 70 CRI | 17658 lm | 111 | 159.1 W | Type I | |
PRMN2-72L-700-5K7-1-HS
|
5000 K | 70 CRI | 10407 lm | 65 | 159.1 W | Type I | |
PRMN2-72L-700-5K7-2
|
5000 K | 70 CRI | 16577 lm | 104 | 159.1 W | Type II | |
PRMN2-72L-700-5K7-2-HS
|
5000 K | 70 CRI | 8597 lm | 54 | 159.1 W | Type II | |
PRMN2-72L-700-5K7-3
|
5000 K | 70 CRI | 16417 lm | 103 | 159.1 W | Type III | |
PRMN2-72L-700-5K7-3-DL
|
5000 K | 70 CRI | 13984 lm | 88 | 159.1 W | Type III | |
PRMN2-72L-700-5K7-3-HS
|
5000 K | 70 CRI | 8039 lm | 51 | 159.1 W | Type III | |
PRMN2-72L-700-5K7-4W
|
5000 K | 70 CRI | 16209 lm | 102 | 159.1 W | Type IV Wide | |
PRMN2-72L-700-5K7-4W-HS
|
5000 K | 70 CRI | 8147 lm | 51 | 159.1 W | Type IV Wide | |
PRMN2-72L-700-5K7-5Q
|
5000 K | 70 CRI | 17211 lm | 108 | 159.1 W | Type V Square | |
PRMN2-72L-700-5K7-5W
|
5000 K | 70 CRI | 15940 lm | 100 | 159.1 W | Type V Wide(Round) | |
PRMN2-72L-700-5K7-5W-DL
|
5000 K | 70 CRI | 13578 lm | 85 | 159.1 W | Type V Wide(Round) |
Please wait, preparing to download your file.