- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Promenade PRMS
By Architectural Area Lighting
Collection Name: Promenade
Promenade PRMS
By Architectural Area Lighting
Collection Name:
Promenade
The Promenade series of luminaires are designed to bring a balance of traditional design themes with modern lighting performance to fit perfectly in large sites such as shopping centers, healthcare facilities, or educational facilities, looking to achieve or preserve a traditional/heritage look. Promenade featuring Strike Optics, is the answer to performance and aesthetics in period style fixtures.
- Reliable, uniform, glare free illumination
- Types II, III, IV, V and custom distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- LifeShieldTM thermal protection
- 14 standard powder coat finishes
- Upgrade Kits
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Application |
|
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
EPA Effective Projected Area | 1.53 ft² |
Light Distribution |
|
Light Source | LED |
Lumens | 6,000-17,500 |
Material - Housing | Aluminium |
Mounting Type |
|
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Lumens Per Watt | 92-135 |
Wattage | 53-160 W |
Wattage Range | 31-150 |
Certifications and Compliance
Certified Listed |
|
Certified Listed Location | Wet Location Listed |
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | No |
Industry Standard(s) |
|
Resources and Downloads
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (180)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PRMS2-72L-240-3K7-1
|
3000 K | 70 CRI | 6778 lm | 126 | 53.6 W | Type I | |
PRMS2-72L-240-3K7-1-HS
|
3000 K | 70 CRI | 4073 lm | 76 | 53.6 W | Type I | |
PRMS2-72L-240-3K7-2
|
3000 K | 70 CRI | 6372 lm | 119 | 53.6 W | Type II | |
PRMS2-72L-240-3K7-2-HS
|
3000 K | 70 CRI | 3414 lm | 64 | 53.6 W | Type II | |
PRMS2-72L-240-3K7-3
|
3000 K | 70 CRI | 6414 lm | 120 | 53.6 W | Type III | |
PRMS2-72L-240-3K7-3-DL
|
3000 K | 70 CRI | 5496 lm | 103 | 53.6 W | Type III | |
PRMS2-72L-240-3K7-3-HS
|
3000 K | 70 CRI | 3256 lm | 61 | 53.6 W | Type III | |
PRMS2-72L-240-3K7-4W
|
3000 K | 70 CRI | 6204 lm | 116 | 53.6 W | Type IV Wide | |
PRMS2-72L-240-3K7-4W-HS
|
3000 K | 70 CRI | 3140 lm | 59 | 53.6 W | Type IV Wide | |
PRMS2-72L-240-3K7-5Q
|
3000 K | 70 CRI | 6623 lm | 124 | 53.6 W | Type V Square | |
PRMS2-72L-240-3K7-5W
|
3000 K | 70 CRI | 6047 lm | 113 | 53.6 W | Type V Wide(Round) | |
PRMS2-72L-240-3K7-5W-DL
|
3000 K | 70 CRI | 5182 lm | 97 | 53.6 W | Type V Wide(Round) | |
PRMS2-72L-240-4K7-1
|
4000 K | 70 CRI | 7001 lm | 131 | 53.6 W | Type I | |
PRMS2-72L-240-4K7-1-HS
|
4000 K | 70 CRI | 4208 lm | 79 | 53.6 W | Type I | |
PRMS2-72L-240-4K7-2
|
4000 K | 70 CRI | 6582 lm | 123 | 53.6 W | Type II | |
PRMS2-72L-240-4K7-2-HS
|
4000 K | 70 CRI | 3526 lm | 66 | 53.6 W | Type II | |
PRMS2-72L-240-4K7-3
|
4000 K | 70 CRI | 6625 lm | 124 | 53.6 W | Type III | |
PRMS2-72L-240-4K7-3-DL
|
4000 K | 70 CRI | 5677 lm | 106 | 53.6 W | Type III | |
PRMS2-72L-240-4K7-3-HS
|
4000 K | 70 CRI | 3363 lm | 63 | 53.6 W | Type III | |
PRMS2-72L-240-4K7-4W
|
4000 K | 70 CRI | 6409 lm | 120 | 53.6 W | Type IV Wide | |
PRMS2-72L-240-4K7-4W-HS
|
4000 K | 70 CRI | 3243 lm | 61 | 53.6 W | Type IV Wide | |
PRMS2-72L-240-4K7-5Q
|
4000 K | 70 CRI | 6841 lm | 128 | 53.6 W | Type V Square | |
PRMS2-72L-240-4K7-5W
|
4000 K | 70 CRI | 6246 lm | 117 | 53.6 W | Type V Wide(Round) | |
PRMS2-72L-240-4K7-5W-DL
|
4000 K | 70 CRI | 5353 lm | 100 | 53.6 W | Type V Wide(Round) | |
PRMS2-72L-240-5K7-1
|
5000 K | 70 CRI | 7263 lm | 136 | 53.6 W | Type I | |
PRMS2-72L-240-5K7-1-HS
|
5000 K | 70 CRI | 4365 lm | 81 | 53.6 W | Type I | |
PRMS2-72L-240-5K7-2
|
5000 K | 70 CRI | 6828 lm | 127 | 53.6 W | Type II | |
PRMS2-72L-240-5K7-2-HS
|
5000 K | 70 CRI | 3658 lm | 68 | 53.6 W | Type II | |
PRMS2-72L-240-5K7-3
|
5000 K | 70 CRI | 6873 lm | 128 | 53.6 W | Type III | |
PRMS2-72L-240-5K7-3-DL
|
5000 K | 70 CRI | 5889 lm | 110 | 53.6 W | Type III | |
PRMS2-72L-240-5K7-3-HS
|
5000 K | 70 CRI | 3489 lm | 65 | 53.6 W | Type III | |
PRMS2-72L-240-5K7-4W
|
5000 K | 70 CRI | 6649 lm | 124 | 53.6 W | Type IV Wide | |
PRMS2-72L-240-5K7-4W-HS
|
5000 K | 70 CRI | 3365 lm | 63 | 53.6 W | Type IV Wide | |
PRMS2-72L-240-5K7-5Q
|
5000 K | 70 CRI | 7097 lm | 132 | 53.6 W | Type V Square | |
PRMS2-72L-240-5K7-5W
|
5000 K | 70 CRI | 6480 lm | 121 | 53.6 W | Type V Wide(Round) | |
PRMS2-72L-240-5K7-5W-DL
|
5000 K | 70 CRI | 5553 lm | 104 | 53.6 W | Type V Wide(Round) | |
PRMS2-72L-335-3K7-1
|
3000 K | 70 CRI | 9091 lm | 120 | 76.0 W | Type I | |
PRMS2-72L-335-3K7-1-HS
|
3000 K | 70 CRI | 5464 lm | 72 | 76.0 W | Type I | |
PRMS2-72L-335-3K7-2
|
3000 K | 70 CRI | 8547 lm | 112 | 76.0 W | Type II | |
PRMS2-72L-335-3K7-2-HS
|
3000 K | 70 CRI | 4579 lm | 60 | 76.0 W | Type II | |
PRMS2-72L-335-3K7-3
|
3000 K | 70 CRI | 8603 lm | 113 | 76.0 W | Type III | |
PRMS2-72L-335-3K7-3-DL
|
3000 K | 70 CRI | 7342 lm | 97 | 76.0 W | Type III | |
PRMS2-72L-335-3K7-3-HS
|
3000 K | 70 CRI | 4367 lm | 57 | 76.0 W | Type III | |
PRMS2-72L-335-3K7-4W
|
3000 K | 70 CRI | 8322 lm | 110 | 76.0 W | Type IV Wide | |
PRMS2-72L-335-3K7-4W-HS
|
3000 K | 70 CRI | 4212 lm | 55 | 76.0 W | Type IV Wide | |
PRMS2-72L-335-3K7-5Q
|
3000 K | 70 CRI | 8883 lm | 117 | 76.0 W | Type V Square | |
PRMS2-72L-335-3K7-5W
|
3000 K | 70 CRI | 8111 lm | 107 | 76.0 W | Type V Wide(Round) | |
PRMS2-72L-335-3K7-5W-DL
|
3000 K | 70 CRI | 6978 lm | 92 | 76.0 W | Type V Wide(Round) | |
PRMS2-72L-335-4K7-1
|
4000 K | 70 CRI | 9391 lm | 124 | 76.0 W | Type I | |
PRMS2-72L-335-4K7-1-HS
|
4000 K | 70 CRI | 5644 lm | 74 | 76.0 W | Type I | |
PRMS2-72L-335-4K7-2
|
4000 K | 70 CRI | 8829 lm | 116 | 76.0 W | Type II | |
PRMS2-72L-335-4K7-2-HS
|
4000 K | 70 CRI | 4730 lm | 62 | 76.0 W | Type II | |
PRMS2-72L-335-4K7-3
|
4000 K | 70 CRI | 8887 lm | 117 | 76.0 W | Type III | |
PRMS2-72L-335-4K7-3-DL
|
4000 K | 70 CRI | 7584 lm | 100 | 76.0 W | Type III | |
PRMS2-72L-335-4K7-3-HS
|
4000 K | 70 CRI | 4511 lm | 59 | 76.0 W | Type III | |
PRMS2-72L-335-4K7-4W
|
4000 K | 70 CRI | 8596 lm | 113 | 76.0 W | Type IV Wide | |
PRMS2-72L-335-4K7-4W-HS
|
4000 K | 70 CRI | 4350 lm | 57 | 76.0 W | Type IV Wide | |
PRMS2-72L-335-4K7-5Q
|
4000 K | 70 CRI | 9176 lm | 121 | 76.0 W | Type V Square | |
PRMS2-72L-335-4K7-5W
|
4000 K | 70 CRI | 8379 lm | 110 | 76.0 W | Type V Wide(Round) | |
PRMS2-72L-335-4K7-5W-DL
|
4000 K | 70 CRI | 7208 lm | 95 | 76.0 W | Type V Wide(Round) | |
PRMS2-72L-335-5K7-1
|
5000 K | 70 CRI | 9742 lm | 128 | 76.0 W | Type I | |
PRMS2-72L-335-5K7-1-HS
|
5000 K | 70 CRI | 5855 lm | 77 | 76.0 W | Type I | |
PRMS2-72L-335-5K7-2
|
5000 K | 70 CRI | 9159 lm | 120 | 76.0 W | Type II | |
PRMS2-72L-335-5K7-2-HS
|
5000 K | 70 CRI | 4907 lm | 65 | 76.0 W | Type II | |
PRMS2-72L-335-5K7-3
|
5000 K | 70 CRI | 9219 lm | 121 | 76.0 W | Type III | |
PRMS2-72L-335-5K7-3-DL
|
5000 K | 70 CRI | 7868 lm | 103 | 76.0 W | Type III | |
PRMS2-72L-335-5K7-3-HS
|
5000 K | 70 CRI | 4680 lm | 62 | 76.0 W | Type III | |
PRMS2-72L-335-5K7-4W
|
5000 K | 70 CRI | 8918 lm | 118 | 76.0 W | Type IV Wide | |
PRMS2-72L-335-5K7-4W-HS
|
5000 K | 70 CRI | 4513 lm | 60 | 76.0 W | Type IV Wide | |
PRMS2-72L-335-5K7-5Q
|
5000 K | 70 CRI | 9519 lm | 126 | 76.0 W | Type V Square | |
PRMS2-72L-335-5K7-5W
|
5000 K | 70 CRI | 8692 lm | 115 | 76.0 W | Type V Wide(Round) | |
PRMS2-72L-335-5K7-5W-DL
|
5000 K | 70 CRI | 7478 lm | 98 | 76.0 W | Type V Wide(Round) | |
PRMS2-72L-360-3K7-1
|
3000 K | 70 CRI | 9552 lm | 117 | 81.4 W | Type I | |
PRMS2-72L-360-3K7-1-HS
|
3000 K | 70 CRI | 5741 lm | 70 | 81.4 W | Type I | |
PRMS2-72L-360-3K7-2
|
3000 K | 70 CRI | 8980 lm | 110 | 81.4 W | Type II | |
PRMS2-72L-360-3K7-2-HS
|
3000 K | 70 CRI | 4811 lm | 59 | 81.4 W | Type II | |
PRMS2-72L-360-3K7-3
|
3000 K | 70 CRI | 9039 lm | 111 | 81.4 W | Type III | |
PRMS2-72L-360-3K7-3-DL
|
3000 K | 70 CRI | 7745 lm | 95 | 81.4 W | Type III | |
PRMS2-72L-360-3K7-3-HS
|
3000 K | 70 CRI | 4589 lm | 56 | 81.4 W | Type III | |
PRMS2-72L-360-3K7-4W
|
3000 K | 70 CRI | 8744 lm | 107 | 81.4 W | Type IV Wide | |
PRMS2-72L-360-3K7-4W-HS
|
3000 K | 70 CRI | 4425 lm | 54 | 81.4 W | Type IV Wide | |
PRMS2-72L-360-3K7-5Q
|
3000 K | 70 CRI | 9333 lm | 115 | 81.4 W | Type V Square | |
PRMS2-72L-360-3K7-5W
|
3000 K | 70 CRI | 8522 lm | 105 | 81.4 W | Type V Wide(Round) | |
PRMS2-72L-360-3K7-5W-DL
|
3000 K | 70 CRI | 7303 lm | 90 | 81.4 W | Type V Wide(Round) | |
PRMS2-72L-360-4K7-1
|
4000 K | 70 CRI | 9866 lm | 121 | 81.4 W | Type I | |
PRMS2-72L-360-4K7-1-HS
|
4000 K | 70 CRI | 5930 lm | 73 | 81.4 W | Type I | |
PRMS2-72L-360-4K7-2
|
4000 K | 70 CRI | 9276 lm | 114 | 81.4 W | Type II | |
PRMS2-72L-360-4K7-2-HS
|
4000 K | 70 CRI | 4970 lm | 61 | 81.4 W | Type II | |
PRMS2-72L-360-4K7-3
|
4000 K | 70 CRI | 9337 lm | 115 | 81.4 W | Type III | |
PRMS2-72L-360-4K7-3-DL
|
4000 K | 70 CRI | 8001 lm | 98 | 81.4 W | Type III | |
PRMS2-72L-360-4K7-3-HS
|
4000 K | 70 CRI | 4740 lm | 58 | 81.4 W | Type III | |
PRMS2-72L-360-4K7-4W
|
4000 K | 70 CRI | 9032 lm | 111 | 81.4 W | Type IV Wide | |
PRMS2-72L-360-4K7-4W-HS
|
4000 K | 70 CRI | 4571 lm | 56 | 81.4 W | Type IV Wide | |
PRMS2-72L-360-4K7-5Q
|
4000 K | 70 CRI | 9641 lm | 118 | 81.4 W | Type V Square | |
PRMS2-72L-360-4K7-5W
|
4000 K | 70 CRI | 8803 lm | 108 | 81.4 W | Type V Wide(Round) | |
PRMS2-72L-360-4K7-5W-DL
|
4000 K | 70 CRI | 7543 lm | 93 | 81.4 W | Type V Wide(Round) | |
PRMS2-72L-360-5K7-1
|
5000 K | 70 CRI | 10235 lm | 126 | 81.4 W | Type I | |
PRMS2-72L-360-5K7-1-HS
|
5000 K | 70 CRI | 6152 lm | 76 | 81.4 W | Type I | |
PRMS2-72L-360-5K7-2
|
5000 K | 70 CRI | 9623 lm | 118 | 81.4 W | Type II | |
PRMS2-72L-360-5K7-2-HS
|
5000 K | 70 CRI | 5156 lm | 63 | 81.4 W | Type II | |
PRMS2-72L-360-5K7-3
|
5000 K | 70 CRI | 9686 lm | 119 | 81.4 W | Type III | |
PRMS2-72L-360-5K7-3-DL
|
5000 K | 70 CRI | 8300 lm | 102 | 81.4 W | Type III | |
PRMS2-72L-360-5K7-3-HS
|
5000 K | 70 CRI | 4917 lm | 60 | 81.4 W | Type III | |
PRMS2-72L-360-5K7-4W
|
5000 K | 70 CRI | 9370 lm | 115 | 81.4 W | Type IV Wide | |
PRMS2-72L-360-5K7-4W-HS
|
5000 K | 70 CRI | 4742 lm | 58 | 81.4 W | Type IV Wide | |
PRMS2-72L-360-5K7-5Q
|
5000 K | 70 CRI | 10001 lm | 123 | 81.4 W | Type V Square | |
PRMS2-72L-360-5K7-5W
|
5000 K | 70 CRI | 9132 lm | 112 | 81.4 W | Type V Wide(Round) | |
PRMS2-72L-360-5K7-5W-DL
|
5000 K | 70 CRI | 7825 lm | 96 | 81.4 W | Type V Wide(Round) | |
PRMS2-72L-500-3K7-1
|
3000 K | 70 CRI | 12701 lm | 110 | 115.7 W | Type I | |
PRMS2-72L-500-3K7-1-HS
|
3000 K | 70 CRI | 7634 lm | 66 | 115.7 W | Type I | |
PRMS2-72L-500-3K7-2
|
3000 K | 70 CRI | 11941 lm | 103 | 115.7 W | Type II | |
PRMS2-72L-500-3K7-2-HS
|
3000 K | 70 CRI | 6398 lm | 55 | 115.7 W | Type II | |
PRMS2-72L-500-3K7-3
|
3000 K | 70 CRI | 12020 lm | 104 | 115.7 W | Type III | |
PRMS2-72L-500-3K7-3-DL
|
3000 K | 70 CRI | 10300 lm | 89 | 115.7 W | Type III | |
PRMS2-72L-500-3K7-3-HS
|
3000 K | 70 CRI | 6102 lm | 53 | 115.7 W | Type III | |
PRMS2-72L-500-3K7-4W
|
3000 K | 70 CRI | 11627 lm | 100 | 115.7 W | Type IV Wide | |
PRMS2-72L-500-3K7-4W-HS
|
3000 K | 70 CRI | 5884 lm | 51 | 115.7 W | Type IV Wide | |
PRMS2-72L-500-3K7-5Q
|
3000 K | 70 CRI | 12411 lm | 107 | 115.7 W | Type V Square | |
PRMS2-72L-500-3K7-5W
|
3000 K | 70 CRI | 11333 lm | 98 | 115.7 W | Type V Wide(Round) | |
PRMS2-72L-500-3K7-5W-DL
|
3000 K | 70 CRI | 9711 lm | 84 | 115.7 W | Type V Wide(Round) | |
PRMS2-72L-500-4K7-1
|
4000 K | 70 CRI | 13120 lm | 113 | 115.7 W | Type I | |
PRMS2-72L-500-4K7-1-HS
|
4000 K | 70 CRI | 7885 lm | 68 | 115.7 W | Type I | |
PRMS2-72L-500-4K7-2
|
4000 K | 70 CRI | 12335 lm | 107 | 115.7 W | Type II | |
PRMS2-72L-500-4K7-2-HS
|
4000 K | 70 CRI | 6608 lm | 57 | 115.7 W | Type II | |
PRMS2-72L-500-4K7-3
|
4000 K | 70 CRI | 12416 lm | 107 | 115.7 W | Type III | |
PRMS2-72L-500-4K7-3-DL
|
4000 K | 70 CRI | 10639 lm | 92 | 115.7 W | Type III | |
PRMS2-72L-500-4K7-3-HS
|
4000 K | 70 CRI | 6303 lm | 54 | 115.7 W | Type III | |
PRMS2-72L-500-4K7-4W
|
4000 K | 70 CRI | 12010 lm | 104 | 115.7 W | Type IV Wide | |
PRMS2-72L-500-4K7-4W-HS
|
4000 K | 70 CRI | 6078 lm | 53 | 115.7 W | Type IV Wide | |
PRMS2-72L-500-4K7-5Q
|
4000 K | 70 CRI | 12820 lm | 111 | 115.7 W | Type V Square | |
PRMS2-72L-500-4K7-5W
|
4000 K | 70 CRI | 11706 lm | 101 | 115.7 W | Type V Wide(Round) | |
PRMS2-72L-500-4K7-5W-DL
|
4000 K | 70 CRI | 10031 lm | 87 | 115.7 W | Type V Wide(Round) | |
PRMS2-72L-500-5K7-1
|
5000 K | 70 CRI | 13611 lm | 118 | 115.7 W | Type I | |
PRMS2-72L-500-5K7-1-HS
|
5000 K | 70 CRI | 8180 lm | 71 | 115.7 W | Type I | |
PRMS2-72L-500-5K7-2
|
5000 K | 70 CRI | 12796 lm | 111 | 115.7 W | Type II | |
PRMS2-72L-500-5K7-2-HS
|
5000 K | 70 CRI | 6856 lm | 59 | 115.7 W | Type II | |
PRMS2-72L-500-5K7-3
|
5000 K | 70 CRI | 12880 lm | 111 | 115.7 W | Type III | |
PRMS2-72L-500-5K7-3-DL
|
5000 K | 70 CRI | 11037 lm | 95 | 115.7 W | Type III | |
PRMS2-72L-500-5K7-3-HS
|
5000 K | 70 CRI | 6538 lm | 57 | 115.7 W | Type III | |
PRMS2-72L-500-5K7-4W
|
5000 K | 70 CRI | 12459 lm | 108 | 115.7 W | Type IV Wide | |
PRMS2-72L-500-5K7-4W-HS
|
5000 K | 70 CRI | 6305 lm | 54 | 115.7 W | Type IV Wide | |
PRMS2-72L-500-5K7-5Q
|
5000 K | 70 CRI | 13299 lm | 115 | 115.7 W | Type V Square | |
PRMS2-72L-500-5K7-5W
|
5000 K | 70 CRI | 12144 lm | 105 | 115.7 W | Type V Wide(Round) | |
PRMS2-72L-500-5K7-5W-DL
|
5000 K | 70 CRI | 10406 lm | 90 | 115.7 W | Type V Wide(Round) | |
PRMS2-72L-700-3K7-1
|
3000 K | 70 CRI | 16464 lm | 103 | 159.6 W | Type I | |
PRMS2-72L-700-3K7-1-HS
|
3000 K | 70 CRI | 9895 lm | 62 | 159.6 W | Type I | |
PRMS2-72L-700-3K7-2
|
3000 K | 70 CRI | 15478 lm | 97 | 159.6 W | Type II | |
PRMS2-72L-700-3K7-2-HS
|
3000 K | 70 CRI | 8293 lm | 52 | 159.6 W | Type II | |
PRMS2-72L-700-3K7-3
|
3000 K | 70 CRI | 15580 lm | 98 | 159.6 W | Type III | |
PRMS2-72L-700-3K7-3-DL
|
3000 K | 70 CRI | 13350 lm | 84 | 159.6 W | Type III | |
PRMS2-72L-700-3K7-3-HS
|
3000 K | 70 CRI | 7909 lm | 50 | 159.6 W | Type III | |
PRMS2-72L-700-3K7-4W
|
3000 K | 70 CRI | 15071 lm | 94 | 159.6 W | Type IV Wide | |
PRMS2-72L-700-3K7-4W-HS
|
3000 K | 70 CRI | 7627 lm | 48 | 159.6 W | Type IV Wide | |
PRMS2-72L-700-3K7-5Q
|
3000 K | 70 CRI | 16087 lm | 101 | 159.6 W | Type V Square | |
PRMS2-72L-700-3K7-5W
|
3000 K | 70 CRI | 14689 lm | 92 | 159.6 W | Type V Wide(Round) | |
PRMS2-72L-700-3K7-5W-DL
|
3000 K | 70 CRI | 12587 lm | 79 | 159.6 W | Type V Wide(Round) | |
PRMS2-72L-700-4K7-1
|
4000 K | 70 CRI | 17006 lm | 107 | 159.6 W | Type I | |
PRMS2-72L-700-4K7-1-HS
|
4000 K | 70 CRI | 10221 lm | 64 | 159.6 W | Type I | |
PRMS2-72L-700-4K7-2
|
4000 K | 70 CRI | 15988 lm | 100 | 159.6 W | Type II | |
PRMS2-72L-700-4K7-2-HS
|
4000 K | 70 CRI | 8566 lm | 54 | 159.6 W | Type II | |
PRMS2-72L-700-4K7-3
|
4000 K | 70 CRI | 16093 lm | 101 | 159.6 W | Type III | |
PRMS2-72L-700-4K7-3-DL
|
4000 K | 70 CRI | 13790 lm | 86 | 159.6 W | Type III | |
PRMS2-72L-700-4K7-3-HS
|
4000 K | 70 CRI | 8170 lm | 51 | 159.6 W | Type III | |
PRMS2-72L-700-4K7-4W
|
4000 K | 70 CRI | 15567 lm | 98 | 159.6 W | Type IV Wide | |
PRMS2-72L-700-4K7-4W-HS
|
4000 K | 70 CRI | 7878 lm | 49 | 159.6 W | Type IV Wide | |
PRMS2-72L-700-4K7-5Q
|
4000 K | 70 CRI | 16617 lm | 104 | 159.6 W | Type V Square | |
PRMS2-72L-700-4K7-5W
|
4000 K | 70 CRI | 15173 lm | 95 | 159.6 W | Type V Wide(Round) | |
PRMS2-72L-700-4K7-5W-DL
|
4000 K | 70 CRI | 13002 lm | 81 | 159.6 W | Type V Wide(Round) | |
PRMS2-72L-700-5K7-1
|
5000 K | 70 CRI | 17642 lm | 111 | 159.6 W | Type I | |
PRMS2-72L-700-5K7-1-HS
|
5000 K | 70 CRI | 10603 lm | 66 | 159.6 W | Type I | |
PRMS2-72L-700-5K7-2
|
5000 K | 70 CRI | 16586 lm | 104 | 159.6 W | Type II | |
PRMS2-72L-700-5K7-2-HS
|
5000 K | 70 CRI | 8886 lm | 56 | 159.6 W | Type II | |
PRMS2-72L-700-5K7-3
|
5000 K | 70 CRI | 16695 lm | 105 | 159.6 W | Type III | |
PRMS2-72L-700-5K7-3-DL
|
5000 K | 70 CRI | 14306 lm | 90 | 159.6 W | Type III | |
PRMS2-72L-700-5K7-3-HS
|
5000 K | 70 CRI | 8475 lm | 53 | 159.6 W | Type III | |
PRMS2-72L-700-5K7-4W
|
5000 K | 70 CRI | 16150 lm | 101 | 159.6 W | Type IV Wide | |
PRMS2-72L-700-5K7-4W-HS
|
5000 K | 70 CRI | 8173 lm | 51 | 159.6 W | Type IV Wide | |
PRMS2-72L-700-5K7-5Q
|
5000 K | 70 CRI | 17238 lm | 108 | 159.6 W | Type V Square | |
PRMS2-72L-700-5K7-5W
|
5000 K | 70 CRI | 15741 lm | 99 | 159.6 W | Type V Wide(Round) | |
PRMS2-72L-700-5K7-5W-DL
|
5000 K | 70 CRI | 13488 lm | 85 | 159.6 W | Type V Wide(Round) |
Please wait, preparing to download your file.