- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Providence® Large
Item Added to Your Cart!
Providence® Large
By Architectural Area Lighting
Collection Name: Providence
Providence® Large
By Architectural Area Lighting
Collection Name:
Providence
Providence® complements period themed environments with best in class design and performance in a comprehensive family of LED solutions. Providence® Large delivers reliable, uniform, glare-free operation at higher mounting heights. Upgrade kits are available for existing HID installations. Providence® family also includes a matching bollard, wall sconce, small, and medium scale luminaires
- Reliable, uniform, glare free illumination
- Types II, III, IV, V and custom distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- LifeShieldTM thermal protection
- 14 standard powder coat finishes
- Upgrade Kits
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Application |
|
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Applications | On/Off |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
EPA Effective Projected Area | 1.33 ft² |
Light Distribution |
|
Light Source | LED |
Lumens | 2,526-17,415 |
Material - Housing | Alumimium |
Mounting Type |
|
New Products | Yes |
Style |
|
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage | 75.7-159.8 W |
Wattage Range | 31-150 |
Certifications and Compliance
Certified Listed |
|
Certified Listed Location | Wet Location Listed |
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | No |
Industry Standard(s) |
|
Resources and Downloads
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (330)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROL2-72L-270-3K7-1
|
3000 K | 70 CRI | 7028 lm | 116 | 60.5 W | Type I | |
PROL2-72L-270-3K7-1-CL
|
3000 K | 70 CRI | 5271 lm | 87 | 60.5 W | Type I | |
PROL2-72L-270-3K7-1-CL-HS
|
3000 K | 70 CRI | 2854 lm | 47 | 60.5 W | Type I | |
PROL2-72L-270-3K7-1-HS
|
3000 K | 70 CRI | 3806 lm | 63 | 60.5 W | Type I | |
PROL2-72L-270-3K7-2
|
3000 K | 70 CRI | 6764 lm | 112 | 60.5 W | Type II | |
PROL2-72L-270-3K7-2-CL
|
3000 K | 70 CRI | 5073 lm | 84 | 60.5 W | Type II | |
PROL2-72L-270-3K7-2-CL-HS
|
3000 K | 70 CRI | 2358 lm | 39 | 60.5 W | Type II | |
PROL2-72L-270-3K7-2-HS
|
3000 K | 70 CRI | 3144 lm | 52 | 60.5 W | Type II | |
PROL2-72L-270-3K7-3
|
3000 K | 70 CRI | 6824 lm | 113 | 60.5 W | Type III | |
PROL2-72L-270-3K7-3-CL
|
3000 K | 70 CRI | 5118 lm | 85 | 60.5 W | Type III | |
PROL2-72L-270-3K7-3-CL-HS
|
3000 K | 70 CRI | 2393 lm | 40 | 60.5 W | Type III | |
PROL2-72L-270-3K7-3-DL
|
3000 K | 70 CRI | 4218 lm | 56 | 60.5 W | Type III | |
PROL2-72L-270-3K7-3-HS
|
3000 K | 70 CRI | 3191 lm | 53 | 60.5 W | Type III | |
PROL2-72L-270-3K7-4W
|
3000 K | 70 CRI | 6898 lm | 114 | 60.5 W | Type IV Wide | |
PROL2-72L-270-3K7-4W-CL
|
3000 K | 70 CRI | 5174 lm | 86 | 60.5 W | Type IV Wide | |
PROL2-72L-270-3K7-4W-CL-HS
|
3000 K | 70 CRI | 2087 lm | 34 | 60.5 W | Type IV Wide | |
PROL2-72L-270-3K7-4W-HS
|
3000 K | 70 CRI | 2782 lm | 46 | 60.5 W | Type IV Wide | |
PROL2-72L-270-3K7-5Q
|
3000 K | 70 CRI | 7322 lm | 121 | 60.5 W | Type V Square | |
PROL2-72L-270-3K7-5Q-CL
|
3000 K | 70 CRI | 5491 lm | 91 | 60.5 W | Type V Square | |
PROL2-72L-270-3K7-5W
|
3000 K | 70 CRI | 6904 lm | 114 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-3K7-5W-CL
|
3000 K | 70 CRI | 5178 lm | 86 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-3K7-5W-DL
|
3000 K | 70 CRI | 4268 lm | 56 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-4K7-1
|
4000 K | 70 CRI | 7277 lm | 120 | 60.5 W | Type I | |
PROL2-72L-270-4K7-1-CL
|
4000 K | 70 CRI | 5458 lm | 90 | 60.5 W | Type I | |
PROL2-72L-270-4K7-1-CL-HS
|
4000 K | 70 CRI | 2955 lm | 49 | 60.5 W | Type I | |
PROL2-72L-270-4K7-1-HS
|
4000 K | 70 CRI | 3941 lm | 65 | 60.5 W | Type I | |
PROL2-72L-270-4K7-2
|
4000 K | 70 CRI | 7004 lm | 116 | 60.5 W | Type II | |
PROL2-72L-270-4K7-2-CL
|
4000 K | 70 CRI | 5253 lm | 87 | 60.5 W | Type II | |
PROL2-72L-270-4K7-2-CL-HS
|
4000 K | 70 CRI | 2441 lm | 40 | 60.5 W | Type II | |
PROL2-72L-270-4K7-2-HS
|
4000 K | 70 CRI | 3255 lm | 54 | 60.5 W | Type II | |
PROL2-72L-270-4K7-3
|
4000 K | 70 CRI | 7066 lm | 117 | 60.5 W | Type III | |
PROL2-72L-270-4K7-3-CL
|
4000 K | 70 CRI | 5300 lm | 88 | 60.5 W | Type III | |
PROL2-72L-270-4K7-3-CL-HS
|
4000 K | 70 CRI | 2478 lm | 41 | 60.5 W | Type III | |
PROL2-72L-270-4K7-3-DL
|
4000 K | 70 CRI | 4368 lm | 58 | 60.5 W | Type III | |
PROL2-72L-270-4K7-3-HS
|
4000 K | 70 CRI | 3305 lm | 55 | 60.5 W | Type III | |
PROL2-72L-270-4K7-4W
|
4000 K | 70 CRI | 7143 lm | 118 | 60.5 W | Type IV Wide | |
PROL2-72L-270-4K7-4W-CL
|
4000 K | 70 CRI | 5357 lm | 89 | 60.5 W | Type IV Wide | |
PROL2-72L-270-4K7-4W-CL-HS
|
4000 K | 70 CRI | 2161 lm | 36 | 60.5 W | Type IV Wide | |
PROL2-72L-270-4K7-4W-HS
|
4000 K | 70 CRI | 2881 lm | 48 | 60.5 W | Type IV Wide | |
PROL2-72L-270-4K7-5Q
|
4000 K | 70 CRI | 7582 lm | 125 | 60.5 W | Type V Square | |
PROL2-72L-270-4K7-5Q-CL
|
4000 K | 70 CRI | 5686 lm | 94 | 60.5 W | Type V Square | |
PROL2-72L-270-4K7-5W
|
4000 K | 70 CRI | 7149 lm | 118 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-4K7-5W-CL
|
4000 K | 70 CRI | 5362 lm | 89 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-4K7-5W-DL
|
4000 K | 70 CRI | 4419 lm | 58 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-5K7-1
|
5000 K | 70 CRI | 7533 lm | 124 | 60.5 W | Type I | |
PROL2-72L-270-5K7-1-CL
|
5000 K | 70 CRI | 5650 lm | 93 | 60.5 W | Type I | |
PROL2-72L-270-5K7-1-CL-HS
|
5000 K | 70 CRI | 3059 lm | 51 | 60.5 W | Type I | |
PROL2-72L-270-5K7-1-HS
|
5000 K | 70 CRI | 4079 lm | 67 | 60.5 W | Type I | |
PROL2-72L-270-5K7-2
|
5000 K | 70 CRI | 7251 lm | 120 | 60.5 W | Type II | |
PROL2-72L-270-5K7-2-CL
|
5000 K | 70 CRI | 5438 lm | 90 | 60.5 W | Type II | |
PROL2-72L-270-5K7-2-CL-HS
|
5000 K | 70 CRI | 2527 lm | 42 | 60.5 W | Type II | |
PROL2-72L-270-5K7-2-HS
|
5000 K | 70 CRI | 3370 lm | 56 | 60.5 W | Type II | |
PROL2-72L-270-5K7-3
|
5000 K | 70 CRI | 7315 lm | 121 | 60.5 W | Type III | |
PROL2-72L-270-5K7-3-CL
|
5000 K | 70 CRI | 5486 lm | 91 | 60.5 W | Type III | |
PROL2-72L-270-5K7-3-CL-HS
|
5000 K | 70 CRI | 2566 lm | 42 | 60.5 W | Type III | |
PROL2-72L-270-5K7-3-DL
|
5000 K | 70 CRI | 4521 lm | 75 | 60.5 W | Type III | |
PROL2-72L-270-5K7-3-HS
|
5000 K | 70 CRI | 3421 lm | 57 | 60.5 W | Type III | |
PROL2-72L-270-5K7-4W
|
5000 K | 70 CRI | 7394 lm | 122 | 60.5 W | Type IV Wide | |
PROL2-72L-270-5K7-4W-CL
|
5000 K | 70 CRI | 5546 lm | 92 | 60.5 W | Type IV Wide | |
PROL2-72L-270-5K7-4W-CL-HS
|
5000 K | 70 CRI | 2237 lm | 37 | 60.5 W | Type IV Wide | |
PROL2-72L-270-5K7-4W-HS
|
5000 K | 70 CRI | 2982 lm | 49 | 60.5 W | Type IV Wide | |
PROL2-72L-270-5K7-5Q
|
5000 K | 70 CRI | 7849 lm | 130 | 60.5 W | Type V Square | |
PROL2-72L-270-5K7-5Q-CL
|
5000 K | 70 CRI | 5886 lm | 97 | 60.5 W | Type V Square | |
PROL2-72L-270-5K7-5W
|
5000 K | 70 CRI | 7401 lm | 122 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-5K7-5W-CL
|
5000 K | 70 CRI | 5550 lm | 92 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-270-5K7-5W-DL
|
5000 K | 70 CRI | 4574 lm | 76 | 60.5 W | Type V Wide(Round) | |
PROL2-72L-335-3K7-1
|
3000 K | 70 CRI | 8507 lm | 112 | 75.7 W | Type I | |
PROL2-72L-335-3K7-1-CL
|
3000 K | 70 CRI | 6380 lm | 84 | 75.7 W | Type I | |
PROL2-72L-335-3K7-1-CL-HS
|
3000 K | 70 CRI | 3455 lm | 46 | 75.7 W | Type I | |
PROL2-72L-335-3K7-1-HS
|
3000 K | 70 CRI | 4607 lm | 61 | 75.7 W | Type I | |
PROL2-72L-335-3K7-2
|
3000 K | 70 CRI | 8188 lm | 108 | 75.7 W | Type II | |
PROL2-72L-335-3K7-2-CL
|
3000 K | 70 CRI | 6141 lm | 81 | 75.7 W | Type II | |
PROL2-72L-335-3K7-2-CL-HS
|
3000 K | 70 CRI | 2854 lm | 38 | 75.7 W | Type II | |
PROL2-72L-335-3K7-2-HS
|
3000 K | 70 CRI | 3805 lm | 50 | 75.7 W | Type II | |
PROL2-72L-335-3K7-3
|
3000 K | 70 CRI | 8261 lm | 109 | 75.7 W | Type III | |
PROL2-72L-335-3K7-3-CL
|
3000 K | 70 CRI | 6196 lm | 82 | 75.7 W | Type III | |
PROL2-72L-335-3K7-3-CL-HS
|
3000 K | 70 CRI | 2897 lm | 38 | 75.7 W | Type III | |
PROL2-72L-335-3K7-3-DL
|
3000 K | 70 CRI | 5064 lm | 67 | 75.7 W | Type III | |
PROL2-72L-335-3K7-3-HS
|
3000 K | 70 CRI | 3863 lm | 51 | 75.7 W | Type III | |
PROL2-72L-335-3K7-4W
|
3000 K | 70 CRI | 8351 lm | 110 | 75.7 W | Type IV Wide | |
PROL2-72L-335-3K7-4W-CL
|
3000 K | 70 CRI | 6263 lm | 83 | 75.7 W | Type IV Wide | |
PROL2-72L-335-3K7-4W-CL-HS
|
3000 K | 70 CRI | 2526 lm | 33 | 75.7 W | Type IV Wide | |
PROL2-72L-335-3K7-4W-HS
|
3000 K | 70 CRI | 3368 lm | 44 | 75.7 W | Type IV Wide | |
PROL2-72L-335-3K7-5Q
|
3000 K | 70 CRI | 8864 lm | 117 | 75.7 W | Type V Square | |
PROL2-72L-335-3K7-5Q-CL
|
3000 K | 70 CRI | 6647 lm | 88 | 75.7 W | Type V Square | |
PROL2-72L-335-3K7-5W
|
3000 K | 70 CRI | 8358 lm | 110 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-3K7-5W-CL
|
3000 K | 70 CRI | 6268 lm | 83 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-3K7-5W-DL
|
3000 K | 70 CRI | 5208 lm | 69 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-4K7-1
|
4000 K | 70 CRI | 8809 lm | 116 | 75.7 W | Type I | |
PROL2-72L-335-4K7-1-CL
|
4000 K | 70 CRI | 6607 lm | 87 | 75.7 W | Type I | |
PROL2-72L-335-4K7-1-CL-HS
|
4000 K | 70 CRI | 3577 lm | 47 | 75.7 W | Type I | |
PROL2-72L-335-4K7-1-HS
|
4000 K | 70 CRI | 4770 lm | 63 | 75.7 W | Type I | |
PROL2-72L-335-4K7-2
|
4000 K | 70 CRI | 8479 lm | 112 | 75.7 W | Type II | |
PROL2-72L-335-4K7-2-CL
|
4000 K | 70 CRI | 6359 lm | 84 | 75.7 W | Type II | |
PROL2-72L-335-4K7-2-CL-HS
|
4000 K | 70 CRI | 2955 lm | 39 | 75.7 W | Type II | |
PROL2-72L-335-4K7-2-HS
|
4000 K | 70 CRI | 3940 lm | 52 | 75.7 W | Type II | |
PROL2-72L-335-4K7-3
|
4000 K | 70 CRI | 8554 lm | 113 | 75.7 W | Type III | |
PROL2-72L-335-4K7-3-CL
|
4000 K | 70 CRI | 6415 lm | 85 | 75.7 W | Type III | |
PROL2-72L-335-4K7-3-CL-HS
|
4000 K | 70 CRI | 3000 lm | 40 | 75.7 W | Type III | |
PROL2-72L-335-4K7-3-DL
|
4000 K | 70 CRI | 5243 lm | 69 | 75.7 W | Type III | |
PROL2-72L-335-4K7-3-HS
|
4000 K | 70 CRI | 4000 lm | 53 | 75.7 W | Type III | |
PROL2-72L-335-4K7-4W
|
4000 K | 70 CRI | 8647 lm | 114 | 75.7 W | Type IV Wide | |
PROL2-72L-335-4K7-4W-CL
|
4000 K | 70 CRI | 6485 lm | 86 | 75.7 W | Type IV Wide | |
PROL2-72L-335-4K7-4W-CL-HS
|
4000 K | 70 CRI | 2615 lm | 35 | 75.7 W | Type IV Wide | |
PROL2-72L-335-4K7-4W-HS
|
4000 K | 70 CRI | 3487 lm | 46 | 75.7 W | Type IV Wide | |
PROL2-72L-335-4K7-5Q
|
4000 K | 70 CRI | 9178 lm | 121 | 75.7 W | Type V Square | |
PROL2-72L-335-4K7-5Q-CL
|
4000 K | 70 CRI | 6883 lm | 91 | 75.7 W | Type V Square | |
PROL2-72L-335-4K7-5W
|
4000 K | 70 CRI | 8654 lm | 114 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-4K7-5W-CL
|
4000 K | 70 CRI | 6491 lm | 86 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-4K7-5W-DL
|
4000 K | 70 CRI | 5393 lm | 71 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-5K7-1
|
5000 K | 70 CRI | 9119 lm | 120 | 75.7 W | Type I | |
PROL2-72L-335-5K7-1-CL
|
5000 K | 70 CRI | 6839 lm | 90 | 75.7 W | Type I | |
PROL2-72L-335-5K7-1-CL-HS
|
5000 K | 70 CRI | 3703 lm | 49 | 75.7 W | Type I | |
PROL2-72L-335-5K7-1-HS
|
5000 K | 70 CRI | 4938 lm | 65 | 75.7 W | Type I | |
PROL2-72L-335-5K7-2
|
5000 K | 70 CRI | 8777 lm | 116 | 75.7 W | Type II | |
PROL2-72L-335-5K7-2-CL
|
5000 K | 70 CRI | 6583 lm | 87 | 75.7 W | Type II | |
PROL2-72L-335-5K7-2-CL-HS
|
5000 K | 70 CRI | 3059 lm | 40 | 75.7 W | Type II | |
PROL2-72L-335-5K7-2-HS
|
5000 K | 70 CRI | 4079 lm | 54 | 75.7 W | Type II | |
PROL2-72L-335-5K7-3
|
5000 K | 70 CRI | 8855 lm | 116 | 75.7 W | Type III | |
PROL2-72L-335-5K7-3-CL
|
5000 K | 70 CRI | 6641 lm | 88 | 75.7 W | Type III | |
PROL2-72L-335-5K7-3-CL-HS
|
5000 K | 70 CRI | 3106 lm | 41 | 75.7 W | Type III | |
PROL2-72L-335-5K7-3-DL
|
5000 K | 70 CRI | 5428 lm | 72 | 75.7 W | Type III | |
PROL2-72L-335-5K7-3-HS
|
5000 K | 70 CRI | 4141 lm | 55 | 75.7 W | Type III | |
PROL2-72L-335-5K7-4W
|
5000 K | 70 CRI | 8951 lm | 118 | 75.7 W | Type IV Wide | |
PROL2-72L-335-5K7-4W-CL
|
5000 K | 70 CRI | 6713 lm | 89 | 75.7 W | Type IV Wide | |
PROL2-72L-335-5K7-4W-CL-HS
|
5000 K | 70 CRI | 2707 lm | 36 | 75.7 W | Type IV Wide | |
PROL2-72L-335-5K7-4W-HS
|
5000 K | 70 CRI | 3610 lm | 48 | 75.7 W | Type IV Wide | |
PROL2-72L-335-5K7-5Q
|
5000 K | 70 CRI | 9501 lm | 126 | 75.7 W | Type V Square | |
PROL2-72L-335-5K7-5Q-CL
|
5000 K | 70 CRI | 7125 lm | 94 | 75.7 W | Type V Square | |
PROL2-72L-335-5K7-5W
|
5000 K | 70 CRI | 8959 lm | 119 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-5K7-5W-CL
|
5000 K | 70 CRI | 6719 lm | 89 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-335-5K7-5W-DL
|
5000 K | 70 CRI | 5583 lm | 74 | 75.7 W | Type V Wide(Round) | |
PROL2-72L-425-3K7-1
|
3000 K | 70 CRI | 10329 lm | 108 | 96.0 W | Type I | |
PROL2-72L-425-3K7-1-CL
|
3000 K | 70 CRI | 7746 lm | 81 | 96.0 W | Type I | |
PROL2-72L-425-3K7-1-CL-HS
|
3000 K | 70 CRI | 4195 lm | 44 | 96.0 W | Type I | |
PROL2-72L-425-3K7-1-HS
|
3000 K | 70 CRI | 5593 lm | 58 | 96.0 W | Type I | |
PROL2-72L-425-3K7-2
|
3000 K | 70 CRI | 9941 lm | 104 | 96.0 W | Type II | |
PROL2-72L-425-3K7-2-CL
|
3000 K | 70 CRI | 7456 lm | 78 | 96.0 W | Type II | |
PROL2-72L-425-3K7-2-CL-HS
|
3000 K | 70 CRI | 3465 lm | 36 | 96.0 W | Type II | |
PROL2-72L-425-3K7-2-HS
|
3000 K | 70 CRI | 4620 lm | 48 | 96.0 W | Type II | |
PROL2-72L-425-3K7-3
|
3000 K | 70 CRI | 10030 lm | 104 | 96.0 W | Type III | |
PROL2-72L-425-3K7-3-CL
|
3000 K | 70 CRI | 7522 lm | 78 | 96.0 W | Type III | |
PROL2-72L-425-3K7-3-CL-HS
|
3000 K | 70 CRI | 3518 lm | 37 | 96.0 W | Type III | |
PROL2-72L-425-3K7-3-DL
|
3000 K | 70 CRI | 6199 lm | 65 | 96.0 W | Type III | |
PROL2-72L-425-3K7-3-HS
|
3000 K | 70 CRI | 4690 lm | 49 | 96.0 W | Type III | |
PROL2-72L-425-3K7-4W
|
3000 K | 70 CRI | 10139 lm | 106 | 96.0 W | Type IV Wide | |
PROL2-72L-425-3K7-4W-CL
|
3000 K | 70 CRI | 7604 lm | 79 | 96.0 W | Type IV Wide | |
PROL2-72L-425-3K7-4W-CL-HS
|
3000 K | 70 CRI | 3067 lm | 32 | 96.0 W | Type IV Wide | |
PROL2-72L-425-3K7-4W-HS
|
3000 K | 70 CRI | 4089 lm | 43 | 96.0 W | Type IV Wide | |
PROL2-72L-425-3K7-5Q
|
3000 K | 70 CRI | 10762 lm | 112 | 96.0 W | Type V Square | |
PROL2-72L-425-3K7-5Q-CL
|
3000 K | 70 CRI | 8071 lm | 84 | 96.0 W | Type V Square | |
PROL2-72L-425-3K7-5W
|
3000 K | 70 CRI | 10148 lm | 106 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-3K7-5W-CL
|
3000 K | 70 CRI | 7610 lm | 79 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-3K7-5W-DL
|
3000 K | 70 CRI | 6272 lm | 65 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-4K7-1
|
4000 K | 70 CRI | 10695 lm | 111 | 96.0 W | Type I | |
PROL2-72L-425-4K7-1-CL
|
4000 K | 70 CRI | 8021 lm | 84 | 96.0 W | Type I | |
PROL2-72L-425-4K7-1-CL-HS
|
4000 K | 70 CRI | 4343 lm | 45 | 96.0 W | Type I | |
PROL2-72L-425-4K7-1-HS
|
4000 K | 70 CRI | 5792 lm | 60 | 96.0 W | Type I | |
PROL2-72L-425-4K7-2
|
4000 K | 70 CRI | 10294 lm | 107 | 96.0 W | Type II | |
PROL2-72L-425-4K7-2-CL
|
4000 K | 70 CRI | 7720 lm | 80 | 96.0 W | Type II | |
PROL2-72L-425-4K7-2-CL-HS
|
4000 K | 70 CRI | 3588 lm | 37 | 96.0 W | Type II | |
PROL2-72L-425-4K7-2-HS
|
4000 K | 70 CRI | 4784 lm | 50 | 96.0 W | Type II | |
PROL2-72L-425-4K7-3
|
4000 K | 70 CRI | 10386 lm | 108 | 96.0 W | Type III | |
PROL2-72L-425-4K7-3-CL
|
4000 K | 70 CRI | 7789 lm | 81 | 96.0 W | Type III | |
PROL2-72L-425-4K7-3-CL-HS
|
4000 K | 70 CRI | 3642 lm | 38 | 96.0 W | Type III | |
PROL2-72L-425-4K7-3-DL
|
4000 K | 70 CRI | 6419 lm | 67 | 96.0 W | Type III | |
PROL2-72L-425-4K7-3-HS
|
4000 K | 70 CRI | 4857 lm | 51 | 96.0 W | Type III | |
PROL2-72L-425-4K7-4W
|
4000 K | 70 CRI | 10498 lm | 109 | 96.0 W | Type IV Wide | |
PROL2-72L-425-4K7-4W-CL
|
4000 K | 70 CRI | 7873 lm | 82 | 96.0 W | Type IV Wide | |
PROL2-72L-425-4K7-4W-CL-HS
|
4000 K | 70 CRI | 3175 lm | 33 | 96.0 W | Type IV Wide | |
PROL2-72L-425-4K7-4W-HS
|
4000 K | 70 CRI | 4234 lm | 44 | 96.0 W | Type IV Wide | |
PROL2-72L-425-4K7-5Q
|
4000 K | 70 CRI | 11143 lm | 116 | 96.0 W | Type V Square | |
PROL2-72L-425-4K7-5Q-CL
|
4000 K | 70 CRI | 8357 lm | 87 | 96.0 W | Type V Square | |
PROL2-72L-425-4K7-5W
|
4000 K | 70 CRI | 10508 lm | 109 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-4K7-5W-CL
|
4000 K | 70 CRI | 7880 lm | 82 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-4K7-5W-DL
|
4000 K | 70 CRI | 6494 lm | 68 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-5K7-1
|
5000 K | 70 CRI | 11072 lm | 115 | 96.0 W | Type I | |
PROL2-72L-425-5K7-1-CL
|
5000 K | 70 CRI | 8303 lm | 86 | 96.0 W | Type I | |
PROL2-72L-425-5K7-1-CL-HS
|
5000 K | 70 CRI | 4496 lm | 47 | 96.0 W | Type I | |
PROL2-72L-425-5K7-1-HS
|
5000 K | 70 CRI | 5995 lm | 62 | 96.0 W | Type I | |
PROL2-72L-425-5K7-2
|
5000 K | 70 CRI | 10656 lm | 111 | 96.0 W | Type II | |
PROL2-72L-425-5K7-2-CL
|
5000 K | 70 CRI | 7992 lm | 83 | 96.0 W | Type II | |
PROL2-72L-425-5K7-2-CL-HS
|
5000 K | 70 CRI | 3714 lm | 39 | 96.0 W | Type II | |
PROL2-72L-425-5K7-2-HS
|
5000 K | 70 CRI | 4952 lm | 52 | 96.0 W | Type II | |
PROL2-72L-425-5K7-3
|
5000 K | 70 CRI | 10751 lm | 112 | 96.0 W | Type III | |
PROL2-72L-425-5K7-3-CL
|
5000 K | 70 CRI | 8063 lm | 84 | 96.0 W | Type III | |
PROL2-72L-425-5K7-3-CL-HS
|
5000 K | 70 CRI | 3771 lm | 39 | 96.0 W | Type III | |
PROL2-72L-425-5K7-3-DL
|
5000 K | 70 CRI | 6645 lm | 69 | 96.0 W | Type III | |
PROL2-72L-425-5K7-3-HS
|
5000 K | 70 CRI | 5028 lm | 52 | 96.0 W | Type III | |
PROL2-72L-425-5K7-4W
|
5000 K | 70 CRI | 10868 lm | 113 | 96.0 W | Type IV Wide | |
PROL2-72L-425-5K7-4W-CL
|
5000 K | 70 CRI | 8150 lm | 85 | 96.0 W | Type IV Wide | |
PROL2-72L-425-5K7-4W-CL-HS
|
5000 K | 70 CRI | 3287 lm | 34 | 96.0 W | Type IV Wide | |
PROL2-72L-425-5K7-4W-HS
|
5000 K | 70 CRI | 4383 lm | 46 | 96.0 W | Type IV Wide | |
PROL2-72L-425-5K7-5Q
|
5000 K | 70 CRI | 11535 lm | 120 | 96.0 W | Type V Square | |
PROL2-72L-425-5K7-5Q-CL
|
5000 K | 70 CRI | 8651 lm | 90 | 96.0 W | Type V Square | |
PROL2-72L-425-5K7-5W
|
5000 K | 70 CRI | 10877 lm | 113 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-5K7-5W-CL
|
5000 K | 70 CRI | 8158 lm | 85 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-425-5K7-5W-DL
|
5000 K | 70 CRI | 6723 lm | 70 | 96.0 W | Type V Wide(Round) | |
PROL2-72L-500-3K7-1
|
3000 K | 70 CRI | 11907 lm | 104 | 114.3 W | Type I | |
PROL2-72L-500-3K7-1-CL
|
3000 K | 70 CRI | 8930 lm | 78 | 114.3 W | Type I | |
PROL2-72L-500-3K7-1-CL-HS
|
3000 K | 70 CRI | 4836 lm | 42 | 114.3 W | Type I | |
PROL2-72L-500-3K7-1-HS
|
3000 K | 70 CRI | 6448 lm | 56 | 114.3 W | Type I | |
PROL2-72L-500-3K7-2
|
3000 K | 70 CRI | 11461 lm | 100 | 114.3 W | Type II | |
PROL2-72L-500-3K7-2-CL
|
3000 K | 70 CRI | 8595 lm | 75 | 114.3 W | Type II | |
PROL2-72L-500-3K7-2-CL-HS
|
3000 K | 70 CRI | 3995 lm | 35 | 114.3 W | Type II | |
PROL2-72L-500-3K7-2-HS
|
3000 K | 70 CRI | 5326 lm | 47 | 114.3 W | Type II | |
PROL2-72L-500-3K7-3
|
3000 K | 70 CRI | 11563 lm | 101 | 114.3 W | Type III | |
PROL2-72L-500-3K7-3-CL
|
3000 K | 70 CRI | 8672 lm | 76 | 114.3 W | Type III | |
PROL2-72L-500-3K7-3-CL-HS
|
3000 K | 70 CRI | 4055 lm | 35 | 114.3 W | Type III | |
PROL2-72L-500-3K7-3-DL
|
3000 K | 70 CRI | 7147 lm | 63 | 114.3 W | Type III | |
PROL2-72L-500-3K7-3-HS
|
3000 K | 70 CRI | 5407 lm | 47 | 114.3 W | Type III | |
PROL2-72L-500-3K7-4W
|
3000 K | 70 CRI | 11688 lm | 102 | 114.3 W | Type IV Wide | |
PROL2-72L-500-3K7-4W-CL
|
3000 K | 70 CRI | 8766 lm | 77 | 114.3 W | Type IV Wide | |
PROL2-72L-500-3K7-4W-CL-HS
|
3000 K | 70 CRI | 3535 lm | 31 | 114.3 W | Type IV Wide | |
PROL2-72L-500-3K7-4W-HS
|
3000 K | 70 CRI | 4714 lm | 41 | 114.3 W | Type IV Wide | |
PROL2-72L-500-3K7-5Q
|
3000 K | 70 CRI | 12406 lm | 109 | 114.3 W | Type V Square | |
PROL2-72L-500-3K7-5Q-CL
|
3000 K | 70 CRI | 9304 lm | 81 | 114.3 W | Type V Square | |
PROL2-72L-500-3K7-5W
|
3000 K | 70 CRI | 11698 lm | 102 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-3K7-5W-CL
|
3000 K | 70 CRI | 8773 lm | 77 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-3K7-5W-DL
|
3000 K | 70 CRI | 7231 lm | 63 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-4K7-1
|
4000 K | 70 CRI | 12330 lm | 108 | 114.3 W | Type I | |
PROL2-72L-500-4K7-1-CL
|
4000 K | 70 CRI | 9247 lm | 81 | 114.3 W | Type I | |
PROL2-72L-500-4K7-1-CL-HS
|
4000 K | 70 CRI | 5007 lm | 44 | 114.3 W | Type I | |
PROL2-72L-500-4K7-1-HS
|
4000 K | 70 CRI | 6677 lm | 58 | 114.3 W | Type I | |
PROL2-72L-500-4K7-2
|
4000 K | 70 CRI | 11867 lm | 104 | 114.3 W | Type II | |
PROL2-72L-500-4K7-2-CL
|
4000 K | 70 CRI | 8900 lm | 78 | 114.3 W | Type II | |
PROL2-72L-500-4K7-2-CL-HS
|
4000 K | 70 CRI | 4136 lm | 36 | 114.3 W | Type II | |
PROL2-72L-500-4K7-2-HS
|
4000 K | 70 CRI | 5515 lm | 48 | 114.3 W | Type II | |
PROL2-72L-500-4K7-3
|
4000 K | 70 CRI | 11973 lm | 105 | 114.3 W | Type III | |
PROL2-72L-500-4K7-3-CL
|
4000 K | 70 CRI | 8979 lm | 79 | 114.3 W | Type III | |
PROL2-72L-500-4K7-3-CL-HS
|
4000 K | 70 CRI | 4199 lm | 37 | 114.3 W | Type III | |
PROL2-72L-500-4K7-3-DL
|
4000 K | 70 CRI | 7400 lm | 65 | 114.3 W | Type III | |
PROL2-72L-500-4K7-3-HS
|
4000 K | 70 CRI | 5599 lm | 49 | 114.3 W | Type III | |
PROL2-72L-500-4K7-4W
|
4000 K | 70 CRI | 12103 lm | 106 | 114.3 W | Type IV Wide | |
PROL2-72L-500-4K7-4W-CL
|
4000 K | 70 CRI | 9077 lm | 79 | 114.3 W | Type IV Wide | |
PROL2-72L-500-4K7-4W-CL-HS
|
4000 K | 70 CRI | 3661 lm | 32 | 114.3 W | Type IV Wide | |
PROL2-72L-500-4K7-4W-HS
|
4000 K | 70 CRI | 4881 lm | 43 | 114.3 W | Type IV Wide | |
PROL2-72L-500-4K7-5Q
|
4000 K | 70 CRI | 12846 lm | 112 | 114.3 W | Type V Square | |
PROL2-72L-500-4K7-5Q-CL
|
4000 K | 70 CRI | 9634 lm | 84 | 114.3 W | Type V Square | |
PROL2-72L-500-4K7-5W
|
4000 K | 70 CRI | 12113 lm | 106 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-4K7-5W-CL
|
4000 K | 70 CRI | 9085 lm | 79 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-4K7-5W-DL
|
4000 K | 70 CRI | 7487 lm | 65 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-5K7-1
|
5000 K | 70 CRI | 12764 lm | 112 | 114.3 W | Type I | |
PROL2-72L-500-5K7-1-CL
|
5000 K | 70 CRI | 9572 lm | 84 | 114.3 W | Type I | |
PROL2-72L-500-5K7-1-CL-HS
|
5000 K | 70 CRI | 5183 lm | 45 | 114.3 W | Type I | |
PROL2-72L-500-5K7-1-HS
|
5000 K | 70 CRI | 6912 lm | 60 | 114.3 W | Type I | |
PROL2-72L-500-5K7-2
|
5000 K | 70 CRI | 12285 lm | 107 | 114.3 W | Type II | |
PROL2-72L-500-5K7-2-CL
|
5000 K | 70 CRI | 9213 lm | 81 | 114.3 W | Type II | |
PROL2-72L-500-5K7-2-CL-HS
|
5000 K | 70 CRI | 4282 lm | 37 | 114.3 W | Type II | |
PROL2-72L-500-5K7-2-HS
|
5000 K | 70 CRI | 5709 lm | 50 | 114.3 W | Type II | |
PROL2-72L-500-5K7-3
|
5000 K | 70 CRI | 12394 lm | 108 | 114.3 W | Type III | |
PROL2-72L-500-5K7-3-CL
|
5000 K | 70 CRI | 9295 lm | 81 | 114.3 W | Type III | |
PROL2-72L-500-5K7-3-CL-HS
|
5000 K | 70 CRI | 4347 lm | 38 | 114.3 W | Type III | |
PROL2-72L-500-5K7-3-DL
|
5000 K | 70 CRI | 7660 lm | 67 | 114.3 W | Type III | |
PROL2-72L-500-5K7-3-HS
|
5000 K | 70 CRI | 5796 lm | 51 | 114.3 W | Type III | |
PROL2-72L-500-5K7-4W
|
5000 K | 70 CRI | 12528 lm | 110 | 114.3 W | Type IV Wide | |
PROL2-72L-500-5K7-4W-CL
|
5000 K | 70 CRI | 9396 lm | 82 | 114.3 W | Type IV Wide | |
PROL2-72L-500-5K7-4W-CL-HS
|
5000 K | 70 CRI | 3789 lm | 33 | 114.3 W | Type IV Wide | |
PROL2-72L-500-5K7-4W-HS
|
5000 K | 70 CRI | 5053 lm | 44 | 114.3 W | Type IV Wide | |
PROL2-72L-500-5K7-5Q
|
5000 K | 70 CRI | 13298 lm | 116 | 114.3 W | Type V Square | |
PROL2-72L-500-5K7-5Q-CL
|
5000 K | 70 CRI | 9973 lm | 87 | 114.3 W | Type V Square | |
PROL2-72L-500-5K7-5W
|
5000 K | 70 CRI | 12540 lm | 110 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-5K7-5W-CL
|
5000 K | 70 CRI | 9404 lm | 82 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-500-5K7-5W-DL
|
5000 K | 70 CRI | 7750 lm | 68 | 114.3 W | Type V Wide(Round) | |
PROL2-72L-700-3K7-1
|
3000 K | 70 CRI | 15594 lm | 98 | 159.8 W | Type I | |
PROL2-72L-700-3K7-1-CL
|
3000 K | 70 CRI | 11695 lm | 73 | 159.8 W | Type I | |
PROL2-72L-700-3K7-1-CL-HS
|
3000 K | 70 CRI | 6333 lm | 40 | 159.8 W | Type I | |
PROL2-72L-700-3K7-1-HS
|
3000 K | 70 CRI | 8444 lm | 53 | 159.8 W | Type I | |
PROL2-72L-700-3K7-2
|
3000 K | 70 CRI | 15009 lm | 94 | 159.8 W | Type II | |
PROL2-72L-700-3K7-2-CL
|
3000 K | 70 CRI | 11256 lm | 70 | 159.8 W | Type II | |
PROL2-72L-700-3K7-2-CL-HS
|
3000 K | 70 CRI | 5231 lm | 33 | 159.8 W | Type II | |
PROL2-72L-700-3K7-2-HS
|
3000 K | 70 CRI | 6975 lm | 44 | 159.8 W | Type II | |
PROL2-72L-700-3K7-3
|
3000 K | 70 CRI | 15142 lm | 95 | 159.8 W | Type III | |
PROL2-72L-700-3K7-3-CL
|
3000 K | 70 CRI | 11356 lm | 71 | 159.8 W | Type III | |
PROL2-72L-700-3K7-3-CL-HS
|
3000 K | 70 CRI | 5311 lm | 33 | 159.8 W | Type III | |
PROL2-72L-700-3K7-3-DL
|
3000 K | 70 CRI | 9359 lm | 59 | 159.8 W | Type III | |
PROL2-72L-700-3K7-3-HS
|
3000 K | 70 CRI | 7081 lm | 44 | 159.8 W | Type III | |
PROL2-72L-700-3K7-4W
|
3000 K | 70 CRI | 15306 lm | 96 | 159.8 W | Type IV Wide | |
PROL2-72L-700-3K7-4W-CL
|
3000 K | 70 CRI | 11479 lm | 72 | 159.8 W | Type IV Wide | |
PROL2-72L-700-3K7-4W-CL-HS
|
3000 K | 70 CRI | 4630 lm | 29 | 159.8 W | Type IV Wide | |
PROL2-72L-700-3K7-4W-HS
|
3000 K | 70 CRI | 6173 lm | 39 | 159.8 W | Type IV Wide | |
PROL2-72L-700-3K7-5Q
|
3000 K | 70 CRI | 16247 lm | 102 | 159.8 W | Type V Square | |
PROL2-72L-700-3K7-5Q-CL
|
3000 K | 70 CRI | 12185 lm | 76 | 159.8 W | Type V Square | |
PROL2-72L-700-3K7-5W
|
3000 K | 70 CRI | 15320 lm | 96 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-3K7-5W-CL
|
3000 K | 70 CRI | 11490 lm | 72 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-3K7-5W-DL
|
3000 K | 70 CRI | 9469 lm | 59 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-4K7-1
|
4000 K | 70 CRI | 16147 lm | 101 | 159.8 W | Type I | |
PROL2-72L-700-4K7-1-CL
|
4000 K | 70 CRI | 12110 lm | 76 | 159.8 W | Type I | |
PROL2-72L-700-4K7-1-CL-HS
|
4000 K | 70 CRI | 6557 lm | 41 | 159.8 W | Type I | |
PROL2-72L-700-4K7-1-HS
|
4000 K | 70 CRI | 8744 lm | 55 | 159.8 W | Type I | |
PROL2-72L-700-4K7-2
|
4000 K | 70 CRI | 15541 lm | 97 | 159.8 W | Type II | |
PROL2-72L-700-4K7-2-CL
|
4000 K | 70 CRI | 11655 lm | 73 | 159.8 W | Type II | |
PROL2-72L-700-4K7-2-CL-HS
|
4000 K | 70 CRI | 5417 lm | 34 | 159.8 W | Type II | |
PROL2-72L-700-4K7-2-HS
|
4000 K | 70 CRI | 7223 lm | 45 | 159.8 W | Type II | |
PROL2-72L-700-4K7-3
|
4000 K | 70 CRI | 15679 lm | 98 | 159.8 W | Type III | |
PROL2-72L-700-4K7-3-CL
|
4000 K | 70 CRI | 11759 lm | 74 | 159.8 W | Type III | |
PROL2-72L-700-4K7-3-CL-HS
|
4000 K | 70 CRI | 5499 lm | 34 | 159.8 W | Type III | |
PROL2-72L-700-4K7-3-DL
|
4000 K | 70 CRI | 9691 lm | 61 | 159.8 W | Type III | |
PROL2-72L-700-4K7-3-HS
|
4000 K | 70 CRI | 7332 lm | 46 | 159.8 W | Type III | |
PROL2-72L-700-4K7-4W
|
4000 K | 70 CRI | 15849 lm | 99 | 159.8 W | Type IV Wide | |
PROL2-72L-700-4K7-4W-CL
|
4000 K | 70 CRI | 11886 lm | 74 | 159.8 W | Type IV Wide | |
PROL2-72L-700-4K7-4W-CL-HS
|
4000 K | 70 CRI | 4794 lm | 30 | 159.8 W | Type IV Wide | |
PROL2-72L-700-4K7-4W-HS
|
4000 K | 70 CRI | 6392 lm | 40 | 159.8 W | Type IV Wide | |
PROL2-72L-700-4K7-5Q
|
4000 K | 70 CRI | 16823 lm | 105 | 159.8 W | Type V Square | |
PROL2-72L-700-4K7-5Q-CL
|
4000 K | 70 CRI | 12617 lm | 79 | 159.8 W | Type V Square | |
PROL2-72L-700-4K7-5W
|
4000 K | 70 CRI | 15863 lm | 99 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-4K7-5W-CL
|
4000 K | 70 CRI | 11897 lm | 74 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-4K7-5W-DL
|
4000 K | 70 CRI | 9805 lm | 61 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-5K7-1
|
5000 K | 70 CRI | 16715 lm | 105 | 159.8 W | Type I | |
PROL2-72L-700-5K7-1-CL
|
5000 K | 70 CRI | 12536 lm | 78 | 159.8 W | Type I | |
PROL2-72L-700-5K7-1-CL-HS
|
5000 K | 70 CRI | 6788 lm | 42 | 159.8 W | Type I | |
PROL2-72L-700-5K7-1-HS
|
5000 K | 70 CRI | 9051 lm | 57 | 159.8 W | Type I | |
PROL2-72L-700-5K7-2
|
5000 K | 70 CRI | 16088 lm | 101 | 159.8 W | Type II | |
PROL2-72L-700-5K7-2-CL
|
5000 K | 70 CRI | 12066 lm | 76 | 159.8 W | Type II | |
PROL2-72L-700-5K7-2-CL-HS
|
5000 K | 70 CRI | 5607 lm | 35 | 159.8 W | Type II | |
PROL2-72L-700-5K7-2-HS
|
5000 K | 70 CRI | 7477 lm | 47 | 159.8 W | Type II | |
PROL2-72L-700-5K7-3
|
5000 K | 70 CRI | 16231 lm | 102 | 159.8 W | Type III | |
PROL2-72L-700-5K7-3-CL
|
5000 K | 70 CRI | 12173 lm | 76 | 159.8 W | Type III | |
PROL2-72L-700-5K7-3-CL-HS
|
5000 K | 70 CRI | 5693 lm | 36 | 159.8 W | Type III | |
PROL2-72L-700-5K7-3-DL
|
5000 K | 70 CRI | 10032 lm | 63 | 159.8 W | Type III | |
PROL2-72L-700-5K7-3-HS
|
5000 K | 70 CRI | 7590 lm | 48 | 159.8 W | Type III | |
PROL2-72L-700-5K7-4W
|
5000 K | 70 CRI | 16407 lm | 103 | 159.8 W | Type IV Wide | |
PROL2-72L-700-5K7-4W-CL
|
5000 K | 70 CRI | 12305 lm | 77 | 159.8 W | Type IV Wide | |
PROL2-72L-700-5K7-4W-CL-HS
|
5000 K | 70 CRI | 4963 lm | 31 | 159.8 W | Type IV Wide | |
PROL2-72L-700-5K7-4W-HS
|
5000 K | 70 CRI | 6617 lm | 41 | 159.8 W | Type IV Wide | |
PROL2-72L-700-5K7-5Q
|
5000 K | 70 CRI | 17415 lm | 109 | 159.8 W | Type V Square | |
PROL2-72L-700-5K7-5Q-CL
|
5000 K | 70 CRI | 13061 lm | 82 | 159.8 W | Type V Square | |
PROL2-72L-700-5K7-5W
|
5000 K | 70 CRI | 16422 lm | 103 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-5K7-5W-CL
|
5000 K | 70 CRI | 12316 lm | 77 | 159.8 W | Type V Wide(Round) | |
PROL2-72L-700-5K7-5W-DL
|
5000 K | 70 CRI | 10150 lm | 64 | 159.8 W | Type V Wide(Round) |
Please wait, preparing to download your file.
Related Products