-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Providence® Small
Item Added to Your Cart!
Providence® Small
by Architectural Area Lighting
Collection Name: Providence
Providence® Small
by Architectural Area Lighting
Collection Name: Providence
Providence® complements period themed environments with best in class design and performance in a comprehensive family of LED solutions. Available in post top, arm mount and wall mount, Providence® Small delivers IES distributions without any up-light. Premium die-cast aluminum construction ensure reliable trouble-free operation. Providence® family also includes a matching wall sconce, medium and large scale luminaires.
- Reliable uniform illumination
- Types II, III, IV and V distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimmable
- Integral surge suppression
- Thermal Protection
- 14 standard powder coat finishes
- Die-Cast housing
- Full Cutoff optical system
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications | On/Off |
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
New Products | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources/Downloads
Sell Sheets
Installation/Instruction Manual (IOM)
BIM
Customer Use Drawings
Color Charts
3D Media
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROS H5 42CFL HSS IES Files
IES file |
![]() |
||||||
PROS H5 42CFL IES Files
IES file |
![]() |
||||||
PROS H5 70MH HSS IES Files
IES file |
![]() |
||||||
PROS H5 70MH IES Files
IES file |
![]() |
||||||
PROS H5 70MH LDL IES Files
IES file |
![]() |
||||||
PROS-Y2-2030-LDL.ies
IES file |
3000 K | 70 CRI | 1216 lm | 49 | 24.9 W | Type II |
![]() |
PROS-Y2-2030.ies
IES file |
3000 K | 70 CRI | 1792 lm | 71 | 25.1 W | Type II |
![]() |
PROS-Y2-2040-LDL.ies
IES file |
4000 K | 70 CRI | 1357 lm | 54 | 24.9 W | Type II |
![]() |
PROS-Y2-2040.ies
IES file |
4000 K | 70 CRI | 1957 lm | 78 | 25.1 W | Type II |
![]() |
PROS-Y2-2050-LDL.ies
IES file |
5000 K | 70 CRI | 1383 lm | 56 | 24.9 W | Type II |
![]() |
PROS-Y2-2050.ies
IES file |
5000 K | 70 CRI | 1951 lm | 78 | 25.1 W | Type II |
![]() |
PROS-Y2-3030-LDL.ies
IES file |
3000 K | 70 CRI | 2086 lm | 49 | 43.0 W | Type II |
![]() |
PROS-Y2-3030.ies
IES file |
3000 K | 70 CRI | 2975 lm | 69 | 43.2 W | Type II |
![]() |
PROS-Y2-3040-LDL.ies
IES file |
4000 K | 70 CRI | 2335 lm | 54 | 43.0 W | Type II |
![]() |
PROS-Y2-3040.ies
IES file |
4000 K | 70 CRI | 3247 lm | 75 | 43.2 W | Type II |
![]() |
PROS-Y2-3050-LDL.ies
IES file |
5000 K | 70 CRI | 2378 lm | 55 | 43.0 W | Type II |
![]() |
PROS-Y2-3050.ies
IES file |
5000 K | 70 CRI | 3238 lm | 75 | 43.2 W | Type II |
![]() |
PROS-Y3-2030-LDL.ies
IES file |
3000 K | 70 CRI | 1210 lm | 49 | 24.9 W | Type III |
![]() |
PROS-Y3-2030.ies
IES file |
3000 K | 70 CRI | 1830 lm | 73 | 25.1 W | Type III |
![]() |
PROS-Y3-2040-LDL.ies
IES file |
4000 K | 70 CRI | 1355 lm | 54 | 24.9 W | Type III |
![]() |
PROS-Y3-2040.ies
IES file |
4000 K | 70 CRI | 1969 lm | 78 | 25.1 W | Type III |
![]() |
PROS-Y3-2050-LDL.ies
IES file |
5000 K | 70 CRI | 1379 lm | 55 | 24.9 W | Type III |
![]() |
PROS-Y3-2050.ies
IES file |
5000 K | 70 CRI | 1958 lm | 78 | 25.1 W | Type III |
![]() |
PROS-Y3-3030-LDL.ies
IES file |
3000 K | 70 CRI | 2081 lm | 50 | 42.0 W | Type III |
![]() |
PROS-Y3-3030.ies
IES file |
3000 K | 70 CRI | 3030 lm | 69 | 43.7 W | Type III |
![]() |
PROS-Y3-3040-LDL.ies
IES file |
4000 K | 70 CRI | 2330 lm | 55 | 42.0 W | Type III |
![]() |
PROS-Y3-3040.ies
IES file |
4000 K | 70 CRI | 3270 lm | 76 | 43.2 W | Type III |
![]() |
PROS-Y3-3050-LDL.ies
IES file |
5000 K | 70 CRI | 2374 lm | 57 | 42.0 W | Type III |
![]() |
PROS-Y3-3050.ies
IES file |
5000 K | 70 CRI | 3261 lm | 75 | 43.2 W | Type III |
![]() |
PROS-Y4-2030.ies
IES file |
![]() |
||||||
PROS-Y4-2040.ies
IES file |
![]() |
||||||
PROS-Y4-2050.ies
IES file |
![]() |
||||||
PROS-Y4-3030.ies
IES file |
![]() |
||||||
PROS-Y4-3040.ies
IES file |
![]() |
||||||
PROS-Y4-3050.ies
IES file |
![]() |
||||||
PROS-Y4W-2030
IES file |
3000 K | 70 CRI | 1793 lm | 71 | 25.1 W | Type IV Wide | |
PROS-Y4W-2030-LDL
IES file |
3000 K | 70 CRI | 1298 lm | 52 | 24.9 W | Type IV Wide | |
PROS-Y4W-2040
IES file |
4000 K | 70 CRI | 1957 lm | 78 | 25.1 W | Type IV Wide | |
PROS-Y4W-2040-LDL
IES file |
4000 K | 70 CRI | 1417 lm | 57 | 24.9 W | Type IV Wide | |
PROS-Y4W-2050
IES file |
5000 K | 70 CRI | 1961 lm | 78 | 25.1 W | Type IV Wide | |
PROS-Y4W-2050-LDL
IES file |
5000 K | 70 CRI | 1419 lm | 57 | 24.9 W | Type IV Wide | |
PROS-Y4W-3030
IES file |
3000 K | 70 CRI | 2989 lm | 70 | 43.0 W | Type IV Wide | |
PROS-Y4W-3030-LDL
IES file |
3000 K | 70 CRI | 2164 lm | 50 | 43.0 W | Type IV Wide | |
PROS-Y4W-3040
IES file |
4000 K | 70 CRI | 3262 lm | 76 | 43.0 W | Type IV Wide | |
PROS-Y4W-3040-LDL
IES file |
4000 K | 70 CRI | 2362 lm | 55 | 43.0 W | Type IV Wide | |
PROS-Y4W-3050
IES file |
5000 K | 70 CRI | 3253 lm | 76 | 43.0 W | Type IV Wide | |
PROS-Y4W-3050-LDL
IES file |
5000 K | 70 CRI | 2356 lm | 55 | 43.0 W | Type IV Wide | |
PROS-Y5-2030-LDL
IES file |
3000 K | 70 CRI | 1137 lm | 46 | 24.9 W | Type V Square | |
PROS-Y5-2030.ies
IES file |
3000 K | 70 CRI | 1735 lm | 69 | 25.1 W | Type V Square |
![]() |
PROS-Y5-2040-LDL
IES file |
4000 K | 70 CRI | 1270 lm | 51 | 24.9 W | Type V Square | |
PROS-Y5-2040.ies
IES file |
4000 K | 70 CRI | 1894 lm | 75 | 25.1 W | Type V Square |
![]() |
PROS-Y5-2050-LDL
IES file |
5000 K | 70 CRI | 1295 lm | 52 | 24.9 W | Type V Square | |
PROS-Y5-2050.ies
IES file |
5000 K | 70 CRI | 1889 lm | 75 | 25.1 W | Type V Square |
![]() |
PROS-Y5-3030-LDL
IES file |
3000 K | 70 CRI | 1956 lm | 45 | 43.0 W | Type V Square | |
PROS-Y5-3030.ies
IES file |
3000 K | 70 CRI | 2892 lm | 67 | 43.2 W | Type V Square |
![]() |
PROS-Y5-3040-LDL
IES file |
4000 K | 70 CRI | 2184 lm | 51 | 43.0 W | Type V Square | |
PROS-Y5-3040.ies
IES file |
4000 K | 70 CRI | 3157 lm | 74 | 42.8 W | Type V Square |
![]() |
PROS-Y5-3050-LDL
IES file |
5000 K | 70 CRI | 2226 lm | 52 | 43.0 W | Type V Square | |
PROS-Y5-3050.ies
IES file |
5000 K | 70 CRI | 3148 lm | 73 | 43.1 W | Type V Square |
![]() |
Please wait, preparing to download your file.
Related Products