text.skipToContent text.skipToNavigation

SETI

By Beacon 
By Beacon
The energy efficiency of LED lighting becomes an architectural statement with this high performance luminaire. A wide range of top shade options offers the architect a design solution to complement its setting while energy efficiency is achieved to meet the requirements of a LEED certified design. As a NO Glare indirect LED lighting fixture, the SETI is ideal as for walkways, atriums, exterior and interior applications with high pedestrian traffic.
  • 5 unique shade options
  • Architectural, high-performance, indirect LED luminaire
  • Shade can be tilted 0 to 30 degrees for an asymmetrical light distribution
  • Locking clamp design ensures a consistent tilt angle on all fixtures

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • ENERGENI (optional)
Controls - Networked
  • Photocell
  • Profile Dimming
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range 2,501-5,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Photoresistor
Type Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources and Downloads

Photometry (8)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
SETI-24L-55-3K7-30RD
3000 °K 70 CRI 55 W
SETI-24L-55-3K7-30RD-15
3000 °K 70 CRI 55 W
SETI-24L-55-3K7-30RD-30
3000 °K 70 CRI 55 W
SETI-24L-55-4K7-30RD
4000 °K 70 CRI 55 W
SETI-24L-55-4K7-30RD-15
4000 °K 70 CRI 55 W
SETI-24L-55-5K7-30RD
5000 °K 70 CRI 55 W
SETI-24L-55-5K7-30RD-15
5000 °K 70 CRI 55 W
SETI-24L-55-5K7-30RD-30
5000 °K 70 CRI 55 W