- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Solitaire
By Kim Lighting
Solitaire
By Kim Lighting
Solitaire is a classic design. The luminous top adds definition without reducing area lighting capability and a lower white acrylic lens produces a low glare option.
- TiR Optics
- Patented low profile luminaire
- Available in 580nm, 3000K, 4000K and 5000K standard CCT
- Type 1, 2, 3, 4W, 5QM, 5W distributions
- 0 - 10V dimming drivers standard
- IP66 optic assembly
Product Details
General
Application |
|
Can be mounted up or down | No |
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
EPA Effective Projected Area | 1.5 ft² |
EU RoHS Indicator | Yes |
Finish Type | Aluminum Powder Coat Paint |
Light Distribution |
|
Light Source | LED |
Lumens | 3155–15,616 |
Material - Body | Aluminum Alloy |
Material - Mounting Hardware | Stainless steel |
Mounting Type |
|
Type | Site/Area |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage | 58.31–135.6 W |
Certifications and Compliance
Certified Listed | UL 1598 / CSA 22.2 No. 250.0 |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
Industry Standard(s) | cUL |
Resources and Downloads
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (198)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
SRS2-72L-260-3K7-1
|
3000 K | 70 CRI | 6313 lm | 108 | 58.31 W | Type I | |
SRS2-72L-260-3K7-1-BC
|
3000 K | 70 CRI | 3851 lm | 66 | 58.31 W | Type I | |
SRS2-72L-260-3K7-1-BC-CP
|
3000 K | 70 CRI | 3550 lm | 61 | 58.31 W | Type I | |
SRS2-72L-260-3K7-1-CP
|
3000 K | 70 CRI | 5819 lm | 100 | 58.31 W | Type I | |
SRS2-72L-260-3K7-2
|
3000 K | 70 CRI | 6089 lm | 104 | 58.31 W | Type II | |
SRS2-72L-260-3K7-2-BC
|
3000 K | 70 CRI | 3221 lm | 55 | 58.31 W | Type II | |
SRS2-72L-260-3K7-2-BC-CP
|
3000 K | 70 CRI | 2969 lm | 51 | 58.31 W | Type II | |
SRS2-72L-260-3K7-2-CP
|
3000 K | 70 CRI | 5612 lm | 96 | 58.31 W | Type II | |
SRS2-72L-260-3K7-3
|
3000 K | 70 CRI | 6206 lm | 106 | 58.31 W | Type III | |
SRS2-72L-260-3K7-3-BC
|
3000 K | 70 CRI | 3155 lm | 54 | 58.31 W | Type III | |
SRS2-72L-260-3K7-3-BC-CP
|
3000 K | 70 CRI | 2908 lm | 50 | 58.31 W | Type III | |
SRS2-72L-260-3K7-3-CP
|
3000 K | 70 CRI | 5721 lm | 98 | 58.31 W | Type III | |
SRS2-72L-260-3K7-3-WA
|
3000 K | 70 CRI | 4538 lm | 78 | 58.31 W | Type III | |
SRS2-72L-260-3K7-4W
|
3000 K | 70 CRI | 5812 lm | 99 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-3K7-4W-BC
|
3000 K | 70 CRI | 3314 lm | 57 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-3K7-4W-BC-CP
|
3000 K | 70 CRI | 3055 lm | 52 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-3K7-4W-CP
|
3000 K | 70 CRI | 5357 lm | 92 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-3K7-5Q
|
3000 K | 70 CRI | 6148 lm | 105 | 58.31 W | Type V SQUARE MEDIUM | |
SRS2-72L-260-3K7-5Q-CP
|
3000 K | 70 CRI | 5668 lm | 97 | 58.31 W | Type V SQUARE MEDIUM | |
SRS2-72L-260-3K7-5W
|
3000 K | 70 CRI | 6320 lm | 108 | 58.31 W | Type V WIDE | |
SRS2-72L-260-3K7-5W-CP
|
3000 K | 70 CRI | 5826 lm | 100 | 58.31 W | Type V WIDE | |
SRS2-72L-260-3K7-5W-WA
|
3000 K | 70 CRI | 4621 lm | 79 | 58.31 W | Type V WIDE | |
SRS2-72L-260-4K7-1
|
4000 K | 70 CRI | 6487 lm | 111 | 58.31 W | Type I | |
SRS2-72L-260-4K7-1-BC
|
4000 K | 70 CRI | 3957 lm | 68 | 58.31 W | Type I | |
SRS2-72L-260-4K7-1-BC-CP
|
4000 K | 70 CRI | 3648 lm | 63 | 58.31 W | Type I | |
SRS2-72L-260-4K7-1-CP
|
4000 K | 70 CRI | 5979 lm | 103 | 58.31 W | Type I | |
SRS2-72L-260-4K7-2
|
4000 K | 70 CRI | 6256 lm | 107 | 58.31 W | Type II | |
SRS2-72L-260-4K7-2-BC
|
4000 K | 70 CRI | 3310 lm | 57 | 58.31 W | Type II | |
SRS2-72L-260-4K7-2-BC-CP
|
4000 K | 70 CRI | 3051 lm | 52 | 58.31 W | Type II | |
SRS2-72L-260-4K7-2-CP
|
4000 K | 70 CRI | 5767 lm | 99 | 58.31 W | Type II | |
SRS2-72L-260-4K7-3
|
4000 K | 70 CRI | 6378 lm | 109 | 58.31 W | Type III | |
SRS2-72L-260-4K7-3-BC
|
4000 K | 70 CRI | 3242 lm | 56 | 58.31 W | Type III | |
SRS2-72L-260-4K7-3-BC-CP
|
4000 K | 70 CRI | 2988 lm | 51 | 58.31 W | Type III | |
SRS2-72L-260-4K7-3-CP
|
4000 K | 70 CRI | 5879 lm | 101 | 58.31 W | Type III | |
SRS2-72L-260-4K7-3-WA
|
4000 K | 70 CRI | 4663 lm | 80 | 58.31 W | Type III | |
SRS2-72L-260-4K7-4W
|
4000 K | 70 CRI | 5972 lm | 102 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-4K7-4W-BC
|
4000 K | 70 CRI | 3405 lm | 58 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-4K7-4W-BC-CP
|
4000 K | 70 CRI | 3139 lm | 54 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-4K7-4W-CP
|
4000 K | 70 CRI | 5505 lm | 94 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-4K7-5Q
|
4000 K | 70 CRI | 6318 lm | 108 | 58.31 W | Type V SQUARE MEDIUM | |
SRS2-72L-260-4K7-5Q-CP
|
4000 K | 70 CRI | 5824 lm | 100 | 58.31 W | Type V SQUARE MEDIUM | |
SRS2-72L-260-4K7-5W
|
4000 K | 70 CRI | 6494 lm | 111 | 58.31 W | Type V WIDE | |
SRS2-72L-260-4K7-5W-CP
|
4000 K | 70 CRI | 5986 lm | 103 | 58.31 W | Type V WIDE | |
SRS2-72L-260-4K7-5W-WA
|
4000 K | 70 CRI | 4749 lm | 81 | 58.31 W | Type V WIDE | |
SRS2-72L-260-5K7-1
|
5000 K | 70 CRI | 7271 lm | 125 | 58.31 W | Type I | |
SRS2-72L-260-5K7-1-BC
|
5000 K | 70 CRI | 4436 lm | 76 | 58.31 W | Type I | |
SRS2-72L-260-5K7-1-BC-CP
|
5000 K | 70 CRI | 4089 lm | 70 | 58.31 W | Type I | |
SRS2-72L-260-5K7-1-CP
|
5000 K | 70 CRI | 6703 lm | 115 | 58.31 W | Type I | |
SRS2-72L-260-5K7-2
|
5000 K | 70 CRI | 7013 lm | 120 | 58.31 W | Type II | |
SRS2-72L-260-5K7-2-BC
|
5000 K | 70 CRI | 3710 lm | 64 | 58.31 W | Type II | |
SRS2-72L-260-5K7-2-BC-CP
|
5000 K | 70 CRI | 3420 lm | 59 | 58.31 W | Type II | |
SRS2-72L-260-5K7-2-CP
|
5000 K | 70 CRI | 6465 lm | 111 | 58.31 W | Type II | |
SRS2-72L-260-5K7-3
|
5000 K | 70 CRI | 7149 lm | 122.6 | 58.31 W | Type III | |
SRS2-72L-260-5K7-3-BC
|
5000 K | 70 CRI | 3634 lm | 62 | 58.31 W | Type III | |
SRS2-72L-260-5K7-3-BC-CP
|
5000 K | 70 CRI | 3350 lm | 57 | 58.31 W | Type III | |
SRS2-72L-260-5K7-3-CP
|
5000 K | 70 CRI | 6590 lm | 113 | 58.31 W | Type III | |
SRS2-72L-260-5K7-3-WA
|
5000 K | 70 CRI | 5227 lm | 90 | 58.31 W | Type III | |
SRS2-72L-260-5K7-4W
|
5000 K | 70 CRI | 6694 lm | 115 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-5K7-4W-BC
|
5000 K | 70 CRI | 3817 lm | 65 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-5K7-4W-BC-CP
|
5000 K | 70 CRI | 3518 lm | 60 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-5K7-4W-CP
|
5000 K | 70 CRI | 6171 lm | 106 | 58.31 W | Type IV WIDE | |
SRS2-72L-260-5K7-5Q
|
5000 K | 70 CRI | 7082 lm | 121 | 58.31 W | Type V SQUARE MEDIUM | |
SRS2-72L-260-5K7-5Q-CP
|
5000 K | 70 CRI | 6528 lm | 112 | 58.31 W | Type V SQUARE MEDIUM | |
SRS2-72L-260-5K7-5W
|
5000 K | 70 CRI | 7279 lm | 125 | 58.31 W | Type V WIDE | |
SRS2-72L-260-5K7-5W-CP
|
5000 K | 70 CRI | 6710 lm | 115 | 58.31 W | Type V WIDE | |
SRS2-72L-260-5K7-5W-WA
|
5000 K | 70 CRI | 5323 lm | 91 | 58.31 W | Type V WIDE | |
SRS2-72L-400-3K7-1
|
3000 K | 70 CRI | 9284 lm | 102 | 91.45 W | Type I | |
SRS2-72L-400-3K7-1-BC
|
3000 K | 70 CRI | 5664 lm | 62 | 91.45 W | Type I | |
SRS2-72L-400-3K7-1-BC-CP
|
3000 K | 70 CRI | 5221 lm | 57 | 91.45 W | Type I | |
SRS2-72L-400-3K7-1-CP
|
3000 K | 70 CRI | 8558 lm | 94 | 91.45 W | Type I | |
SRS2-72L-400-3K7-2
|
3000 K | 70 CRI | 8954 lm | 98 | 91.45 W | Type II | |
SRS2-72L-400-3K7-2-BC
|
3000 K | 70 CRI | 4737 lm | 52 | 91.45 W | Type II | |
SRS2-72L-400-3K7-2-BC-CP
|
3000 K | 70 CRI | 4367 lm | 48 | 91.45 W | Type II | |
SRS2-72L-400-3K7-2-CP
|
3000 K | 70 CRI | 8254 lm | 90 | 91.45 W | Type II | |
SRS2-72L-400-3K7-3
|
3000 K | 70 CRI | 9128 lm | 100 | 91.45 W | Type III | |
SRS2-72L-400-3K7-3-BC
|
3000 K | 70 CRI | 4640 lm | 51 | 91.45 W | Type III | |
SRS2-72L-400-3K7-3-BC-CP
|
3000 K | 70 CRI | 4277 lm | 47 | 91.45 W | Type III | |
SRS2-72L-400-3K7-3-CP
|
3000 K | 70 CRI | 8414 lm | 92 | 91.45 W | Type III | |
SRS2-72L-400-3K7-3-WA
|
3000 K | 70 CRI | 6674 lm | 73 | 91.45 W | Type III | |
SRS2-72L-400-3K7-4W
|
3000 K | 70 CRI | 8547 lm | 93 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-3K7-4W-BC
|
3000 K | 70 CRI | 4873 lm | 53 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-3K7-4W-BC-CP
|
3000 K | 70 CRI | 4492 lm | 49 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-3K7-4W-CP
|
3000 K | 70 CRI | 7879 lm | 86 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-3K7-5Q
|
3000 K | 70 CRI | 9042 lm | 99 | 91.45 W | Type V SQUARE MEDIUM | |
SRS2-72L-400-3K7-5Q-CP
|
3000 K | 70 CRI | 8335 lm | 91 | 91.45 W | Type V SQUARE MEDIUM | |
SRS2-72L-400-3K7-5W
|
3000 K | 70 CRI | 9294 lm | 102 | 91.45 W | Type V WIDE | |
SRS2-72L-400-3K7-5W-CP
|
3000 K | 70 CRI | 8568 lm | 94 | 91.45 W | Type V WIDE | |
SRS2-72L-400-3K7-5W-WA
|
3000 K | 70 CRI | 6796 lm | 74 | 91.45 W | Type V WIDE | |
SRS2-72L-400-4K7-1
|
4000 K | 70 CRI | 9540 lm | 104 | 91.45 W | Type I | |
SRS2-72L-400-4K7-1-BC
|
4000 K | 70 CRI | 5820 lm | 64 | 91.45 W | Type I | |
SRS2-72L-400-4K7-1-BC-CP
|
4000 K | 70 CRI | 5365 lm | 59 | 91.45 W | Type I | |
SRS2-72L-400-4K7-1-CP
|
4000 K | 70 CRI | 8794 lm | 96 | 91.45 W | Type I | |
SRS2-72L-400-4K7-2
|
4000 K | 70 CRI | 9201 lm | 101 | 91.45 W | Type II | |
SRS2-72L-400-4K7-2-BC
|
4000 K | 70 CRI | 4868 lm | 53 | 91.45 W | Type II | |
SRS2-72L-400-4K7-2-BC-CP
|
4000 K | 70 CRI | 4487 lm | 49 | 91.45 W | Type II | |
SRS2-72L-400-4K7-2-CP
|
4000 K | 70 CRI | 8482 lm | 93 | 91.45 W | Type II | |
SRS2-72L-400-4K7-3
|
4000 K | 70 CRI | 9379 lm | 103 | 91.45 W | Type III | |
SRS2-72L-400-4K7-3-BC
|
4000 K | 70 CRI | 4768 lm | 52 | 91.45 W | Type III | |
SRS2-72L-400-4K7-3-BC-CP
|
4000 K | 70 CRI | 4395 lm | 48 | 91.45 W | Type III | |
SRS2-72L-400-4K7-3-CP
|
4000 K | 70 CRI | 8646 lm | 95 | 91.45 W | Type III | |
SRS2-72L-400-4K7-3-WA
|
4000 K | 70 CRI | 6858 lm | 75 | 91.45 W | Type III | |
SRS2-72L-400-4K7-4W
|
4000 K | 70 CRI | 8783 lm | 96 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-4K7-4W-BC
|
4000 K | 70 CRI | 5008 lm | 55 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-4K7-4W-BC-CP
|
4000 K | 70 CRI | 4616 lm | 50 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-4K7-4W-CP
|
4000 K | 70 CRI | 8096 lm | 89 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-4K7-5Q
|
4000 K | 70 CRI | 9292 lm | 102 | 91.45 W | Type V SQUARE MEDIUM | |
SRS2-72L-400-4K7-5Q-CP
|
4000 K | 70 CRI | 8565 lm | 94 | 91.45 W | Type V SQUARE MEDIUM | |
SRS2-72L-400-4K7-5W
|
4000 K | 70 CRI | 9551 lm | 104 | 91.45 W | Type V WIDE | |
SRS2-72L-400-4K7-5W-CP
|
4000 K | 70 CRI | 8804 lm | 96 | 91.45 W | Type V WIDE | |
SRS2-72L-400-4K7-5W-WA
|
4000 K | 70 CRI | 6984 lm | 76 | 91.45 W | Type V WIDE | |
SRS2-72L-400-5K7-1
|
5000 K | 70 CRI | 10694 lm | 117 | 91.45 W | Type I | |
SRS2-72L-400-5K7-1-BC
|
5000 K | 70 CRI | 6524 lm | 71 | 91.45 W | Type I | |
SRS2-72L-400-5K7-1-BC-CP
|
5000 K | 70 CRI | 6014 lm | 66 | 91.45 W | Type I | |
SRS2-72L-400-5K7-1-CP
|
5000 K | 70 CRI | 9857 lm | 108 | 91.45 W | Type I | |
SRS2-72L-400-5K7-2
|
5000 K | 70 CRI | 10315 lm | 113 | 91.45 W | Type II | |
SRS2-72L-400-5K7-2-BC
|
5000 K | 70 CRI | 5456 lm | 60 | 91.45 W | Type II | |
SRS2-72L-400-5K7-2-BC-CP
|
5000 K | 70 CRI | 5029 lm | 55 | 91.45 W | Type II | |
SRS2-72L-400-5K7-2-CP
|
5000 K | 70 CRI | 9508 lm | 104 | 91.45 W | Type II | |
SRS2-72L-400-5K7-3
|
5000 K | 70 CRI | 10514 lm | 115 | 91.45 W | Type III | |
SRS2-72L-400-5K7-3-BC
|
5000 K | 70 CRI | 5344 lm | 58 | 91.45 W | Type III | |
SRS2-72L-400-5K7-3-BC-CP
|
5000 K | 70 CRI | 4927 lm | 54 | 91.45 W | Type III | |
SRS2-72L-400-5K7-3-CP
|
5000 K | 70 CRI | 9692 lm | 106 | 91.45 W | Type III | |
SRS2-72L-400-5K7-3-WA
|
5000 K | 70 CRI | 7688 lm | 84 | 91.45 W | Type III | |
SRS2-72L-400-5K7-4W
|
5000 K | 70 CRI | 9845 lm | 108 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-5K7-4W-BC
|
5000 K | 70 CRI | 5613 lm | 61 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-5K7-4W-BC-CP
|
5000 K | 70 CRI | 5174 lm | 57 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-5K7-4W-CP
|
5000 K | 70 CRI | 9075 lm | 99 | 91.45 W | Type IV WIDE | |
SRS2-72L-400-5K7-5Q
|
5000 K | 70 CRI | 10415 lm | 114 | 91.45 W | Type V SQUARE MEDIUM | |
SRS2-72L-400-5K7-5Q-CP
|
5000 K | 70 CRI | 9601 lm | 105 | 91.45 W | Type V SQUARE MEDIUM | |
SRS2-72L-400-5K7-5W
|
5000 K | 70 CRI | 10706 lm | 117 | 91.45 W | Type V WIDE | |
SRS2-72L-400-5K7-5W-CP
|
5000 K | 70 CRI | 9869 lm | 108 | 91.45 W | Type V WIDE | |
SRS2-72L-400-5K7-5W-WA
|
5000 K | 70 CRI | 7828 lm | 86 | 91.45 W | Type V WIDE | |
SRS2-72L-600-3K7-1
|
3000 K | 70 CRI | 13541 lm | 100 | 135.6 W | Type I | |
SRS2-72L-600-3K7-1-BC
|
3000 K | 70 CRI | 8261 lm | 61 | 135.6 W | Type I | |
SRS2-72L-600-3K7-1-BC-CP
|
3000 K | 70 CRI | 7615 lm | 56 | 135.6 W | Type I | |
SRS2-72L-600-3K7-1-CP
|
3000 K | 70 CRI | 12483 lm | 92 | 135.6 W | Type I | |
SRS2-72L-600-3K7-2
|
3000 K | 70 CRI | 13061 lm | 96 | 135.6 W | Type II | |
SRS2-72L-600-3K7-2-BC
|
3000 K | 70 CRI | 6909 lm | 51 | 135.6 W | Type II | |
SRS2-72L-600-3K7-2-BC-CP
|
3000 K | 70 CRI | 6369 lm | 47 | 135.6 W | Type II | |
SRS2-72L-600-3K7-2-CP
|
3000 K | 70 CRI | 12040 lm | 89 | 135.6 W | Type II | |
SRS2-72L-600-3K7-3
|
3000 K | 70 CRI | 13314 lm | 98 | 136.42 W | Type III | |
SRS2-72L-600-3K7-3-BC
|
3000 K | 70 CRI | 6768 lm | 50 | 135.6 W | Type III | |
SRS2-72L-600-3K7-3-BC-CP
|
3000 K | 70 CRI | 6239 lm | 46 | 135.6 W | Type III | |
SRS2-72L-600-3K7-3-CP
|
3000 K | 70 CRI | 12273 lm | 91 | 135.6 W | Type III | |
SRS2-72L-600-3K7-3-WA
|
3000 K | 70 CRI | 9657 lm | 71 | 135.6 W | Type III | |
SRS2-72L-600-3K7-4W
|
3000 K | 70 CRI | 12467 lm | 92 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-3K7-4W-BC
|
3000 K | 70 CRI | 7108 lm | 52 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-3K7-4W-BC-CP
|
3000 K | 70 CRI | 6553 lm | 48 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-3K7-4W-CP
|
3000 K | 70 CRI | 11492 lm | 85 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-3K7-5Q
|
3000 K | 70 CRI | 13189 lm | 97 | 135.6 W | Type V SQUARE MEDIUM | |
SRS2-72L-600-3K7-5Q-CP
|
3000 K | 70 CRI | 12158 lm | 90 | 135.6 W | Type V SQUARE MEDIUM | |
SRS2-72L-600-3K7-5W
|
3000 K | 70 CRI | 13557 lm | 100 | 135.6 W | Type V WIDE | |
SRS2-72L-600-3K7-5W-CP
|
3000 K | 70 CRI | 12497 lm | 92 | 135.6 W | Type V WIDE | |
SRS2-72L-600-3K7-5W-WA
|
3000 K | 70 CRI | 9992 lm | 74 | 135.6 W | Type V WIDE | |
SRS2-72L-600-4K7-1
|
4000 K | 70 CRI | 13915 lm | 103 | 135.6 W | Type I | |
SRS2-72L-600-4K7-1-BC
|
4000 K | 70 CRI | 8489 lm | 63 | 135.6 W | Type I | |
SRS2-72L-600-4K7-1-BC-CP
|
4000 K | 70 CRI | 7825 lm | 58 | 135.6 W | Type I | |
SRS2-72L-600-4K7-1-CP
|
4000 K | 70 CRI | 12827 lm | 95 | 135.6 W | Type I | |
SRS2-72L-600-4K7-2
|
4000 K | 70 CRI | 13421 lm | 99 | 135.6 W | Type II | |
SRS2-72L-600-4K7-2-BC
|
4000 K | 70 CRI | 7099 lm | 52 | 135.6 W | Type II | |
SRS2-72L-600-4K7-2-BC-CP
|
4000 K | 70 CRI | 6544 lm | 48 | 135.6 W | Type II | |
SRS2-72L-600-4K7-2-CP
|
4000 K | 70 CRI | 12372 lm | 91 | 135.6 W | Type II | |
SRS2-72L-600-4K7-3
|
4000 K | 70 CRI | 13681 lm | 101 | 136.42 W | Type III | |
SRS2-72L-600-4K7-3-BC
|
4000 K | 70 CRI | 6954 lm | 51 | 135.6 W | Type III | |
SRS2-72L-600-4K7-3-BC-CP
|
4000 K | 70 CRI | 6411 lm | 47 | 135.6 W | Type III | |
SRS2-72L-600-4K7-3-CP
|
4000 K | 70 CRI | 12611 lm | 93 | 135.6 W | Type III | |
SRS2-72L-600-4K7-3-WA
|
4000 K | 70 CRI | 9924 lm | 73 | 135.6 W | Type III | |
SRS2-72L-600-4K7-4W
|
4000 K | 70 CRI | 12811 lm | 94 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-4K7-4W-BC
|
4000 K | 70 CRI | 7304 lm | 54 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-4K7-4W-BC-CP
|
4000 K | 70 CRI | 6733 lm | 50 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-4K7-4W-CP
|
4000 K | 70 CRI | 11809 lm | 87 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-4K7-5Q
|
4000 K | 70 CRI | 13553 lm | 100 | 135.6 W | Type V SQUARE MEDIUM | |
SRS2-72L-600-4K7-5Q-CP
|
4000 K | 70 CRI | 12493 lm | 92 | 135.6 W | Type V SQUARE MEDIUM | |
SRS2-72L-600-4K7-5W
|
4000 K | 70 CRI | 13931 lm | 103 | 135.6 W | Type V WIDE | |
SRS2-72L-600-4K7-5W-CP
|
4000 K | 70 CRI | 12842 lm | 95 | 135.6 W | Type V WIDE | |
SRS2-72L-600-4K7-5W-WA
|
4000 K | 70 CRI | 10268 lm | 76 | 135.6 W | Type V WIDE | |
SRS2-72L-600-5K7-1
|
5000 K | 70 CRI | 15598 lm | 115 | 135.81 W | Type I | |
SRS2-72L-600-5K7-1-BC
|
5000 K | 70 CRI | 9516 lm | 70 | 135.28 W | Type I | |
SRS2-72L-600-5K7-1-BC-CP
|
5000 K | 70 CRI | 8772 lm | 65 | 135.6 W | Type I | |
SRS2-72L-600-5K7-1-CP
|
5000 K | 70 CRI | 14378 lm | 106 | 135.6 W | Type I | |
SRS2-72L-600-5K7-2
|
5000 K | 70 CRI | 15044 lm | 111 | 135.83 W | Type II | |
SRS2-72L-600-5K7-2-BC
|
5000 K | 70 CRI | 7959 lm | 59 | 135.36 W | Type II | |
SRS2-72L-600-5K7-2-BC-CP
|
5000 K | 70 CRI | 7336 lm | 54 | 135.6 W | Type II | |
SRS2-72L-600-5K7-2-CP
|
5000 K | 70 CRI | 13868 lm | 102 | 135.6 W | Type II | |
SRS2-72L-600-5K7-3
|
5000 K | 70 CRI | 15336 lm | 113 | 136.42 W | Type III | |
SRS2-72L-600-5K7-3-BC
|
5000 K | 70 CRI | 7796 lm | 57 | 135.34 W | Type III | |
SRS2-72L-600-5K7-3-BC-CP
|
5000 K | 70 CRI | 7186 lm | 53 | 135.6 W | Type III | |
SRS2-72L-600-5K7-3-CP
|
5000 K | 70 CRI | 14136 lm | 105 | 135.73 W | Type III | |
SRS2-72L-600-5K7-3-WA
|
5000 K | 70 CRI | 11124 lm | 82 | 135.73 W | Type III | |
SRS2-72L-600-5K7-4W
|
5000 K | 70 CRI | 14360 lm | 106 | 135.74 W | Type IV WIDE | |
SRS2-72L-600-5K7-4W-BC
|
5000 K | 70 CRI | 8188 lm | 60 | 135.22 W | Type IV WIDE | |
SRS2-72L-600-5K7-4W-BC-CP
|
5000 K | 70 CRI | 7548 lm | 56 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-5K7-4W-CP
|
5000 K | 70 CRI | 13237 lm | 98 | 135.6 W | Type IV WIDE | |
SRS2-72L-600-5K7-5Q
|
5000 K | 70 CRI | 15192 lm | 112 | 135.62 W | Type V SQUARE MEDIUM | |
SRS2-72L-600-5K7-5Q-CP
|
5000 K | 70 CRI | 14004 lm | 103 | 135.6 W | Type V SQUARE MEDIUM | |
SRS2-72L-600-5K7-5W
|
5000 K | 70 CRI | 15616 lm | 115 | 135.7 W | Type V WIDE | |
SRS2-72L-600-5K7-5W-CP
|
5000 K | 70 CRI | 14395 lm | 106 | 135.6 W | Type V WIDE | |
SRS2-72L-600-5K7-5W-WA
|
5000 K | 70 CRI | 11509 lm | 85 | 136.01 W | Type V WIDE |
Please wait, preparing to download your file.