text.skipToContent text.skipToNavigation

Towne Commons® - ALN438

by Architectural Area Lighting 

Collection Name: Towne Commons

Historical style with modern optics The Towne Commons stands above other lanterns available on the market today. The quality tested AAL design provides a lifetime of energy efficient, trouble free operation.

  • Hinged top for easy relamping
  • Unitized one-piece lens with a memory retentive silicone gasket provides a sealed fixture as well as easy lens replacement
  • The ballast module and quick disconnects for easy servicing
  • IP66 rated
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications On/Off
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Lamp Type
  • High Pressure Sodium
  • Pulse Start Metal Halide
  • Compact Fluorescent
Light Distribution Symmetric
Light Source
  • Compact Fluorescent
  • Metal Halide
  • High Pressure Sodium
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
Sensor Type Passive Infrared with Photoresistor
Style Period
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage
  • 26 W
  • 32 W
  • 42 W
  • 50 W
  • 70 W
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

Specifications

Color Charts

Image Galleries


Photometry

IES Files
ALN-438W-CF32-BKT.IES