-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Towne Commons® - ALN440
Item Added to Your Cart!
Towne Commons® - ALN440
by Architectural Area Lighting
Collection Name: Towne Commons
Towne Commons® - ALN440
by Architectural Area Lighting
Collection Name: Towne Commons
The Towne Commons® family of fixtures are available in a wide range of sizes and configurations. The ALN440 can be post top and wall mounted. Features include a hinged top for easy relamping, unitized one-piece lens for longer life, and tool-less access to the ballast module for easy servicing. Coordinates with other Towne Commons fixtures.
- Energy Saving LED technology
- Reliable efficient operation
- Types II, III, IV and V distributions
- 0-10V dimming ready
- LifeShieldTM thermal protection
- Surge protection included
- Wide variety of custom mounting options including post-top, wall mount or pole mount arm
- IP66 construction of optical system
- Cast aluminum struts
- 3000K, 4000K, 5000K CCT
Product Details
General
Ambient Temp. Range | -30 to 40 °C |
Application | Pedestrian Walkway Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | No |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources/Downloads
Brochures
Installation/Instruction Manual (IOM)
Customer Use Drawings
Color Charts
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
ALN445-Y2-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 5755 lm | 77 | 75.0 W | Type II |
![]() |
ALN445-Y2-32LED-3K-LDL-700.IES
IES file |
3000 K | 70 CRI | 5472 lm | 73 | 75.0 W | Type II |
![]() |
ALN445-Y2-32LED-3K-SBL-700.IES
IES file |
3000 K | 70 CRI | 5015 lm | 67 | 75.0 W | Type II |
![]() |
ALN445-Y2-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 5902 lm | 79 | 75.0 W | Type II |
![]() |
ALN445-Y2-32LED-4K-LDL-700
IES file |
4000 K | 70 CRI | 5612 lm | 75 | 75.0 W | Type II | |
ALN445-Y2-32LED-4K-SBL-700
IES file |
4000 K | 70 CRI | 5143 lm | 69 | 75.0 W | Type II | |
ALN445-Y2-32LED-5K-700
IES file |
5000 K | 70 CRI | 5970 lm | 80 | 75.0 W | Type II | |
ALN445-Y2-32LED-5K-LDL-700.IES
IES file |
5000 K | 70 CRI | 5676 lm | 76 | 75.0 W | Type II |
![]() |
ALN445-Y2-32LED-5K-SBL-700.IES
IES file |
5000 K | 70 CRI | 5202 lm | 69 | 75.0 W | Type II |
![]() |
ALN445-Y3-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 5553 lm | 74 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-3K-LDL-700.IES
IES file |
3000 K | 70 CRI | 5264 lm | 70 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-3K-SBL-700.IES
IES file |
3000 K | 70 CRI | 4829 lm | 64 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 5696 lm | 76 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-4K-LDL-700.IES
IES file |
4000 K | 70 CRI | 5399 lm | 72 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-4K-SBL-700.IES
IES file |
4000 K | 70 CRI | 4953 lm | 66 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 5761 lm | 77 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-5K-LDL-700.IES
IES file |
5000 K | 70 CRI | 5460 lm | 73 | 75.0 W | Type III |
![]() |
ALN445-Y3-32LED-5K-SBL-700.IES
IES file |
5000 K | 70 CRI | 5009 lm | 67 | 75.0 W | Type III |
![]() |
ALN445-Y4-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 6082 lm | 81 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-3K-LDL-700.IES
IES file |
3000 K | 70 CRI | 5778 lm | 77 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-3K-SBL-700.IES
IES file |
3000 K | 70 CRI | 5306 lm | 71 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 6238 lm | 83 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-4K-LDL-700.IES
IES file |
4000 K | 70 CRI | 5926 lm | 79 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-4K-SBL-700.IES
IES file |
4000 K | 70 CRI | 5442 lm | 73 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 6310 lm | 84 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-5K-LDL-700.IES
IES file |
5000 K | 70 CRI | 5994 lm | 80 | 75.0 W | Type IV |
![]() |
ALN445-Y4-32LED-5K-SBL-700.IES
IES file |
5000 K | 70 CRI | 5504 lm | 73 | 75.0 W | Type IV |
![]() |
ALN445-Y5-32LED-3K-700.IES
IES file |
3000 K | 70 CRI | 5496 lm | 73 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-3K-LDL-700.IES
IES file |
3000 K | 70 CRI | 5197 lm | 69 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-3K-SBL-700.IES
IES file |
3000 K | 70 CRI | 4771 lm | 64 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-4K-700.IES
IES file |
4000 K | 70 CRI | 5637 lm | 75 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-4K-LDL-700.IES
IES file |
4000 K | 70 CRI | 5330 lm | 71 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-4K-SBL-700.IES
IES file |
4000 K | 70 CRI | 4893 lm | 65 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-5K-700.IES
IES file |
5000 K | 70 CRI | 5701 lm | 76 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-5K-LDL-700.IES
IES file |
5000 K | 70 CRI | 5391 lm | 72 | 75.0 W | Type V |
![]() |
ALN445-Y5-32LED-5K-SBL-700.IES
IES file |
5000 K | 70 CRI | 4949 lm | 66 | 75.0 W | Type V |
![]() |
Please wait, preparing to download your file.